Customize this spec with SpecWizard
Download SECTION 08 11 13 STEEL DOORS AND FRAMES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 08 11 13
STEEL DOORS AND FRAMES
 
 
Copyright 2004 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Steel Door Institute; standard steel doors and frames.
.
This section is based on the products of the Association, which is located at:
30200 Detroit Road
Cleveland, Ohio 44145
Tel: (440) 899-0010
Fax: (440) 892-1404
Email: jjw@wherryassoc.com
[ Click Here ] for additional information.
The Steel Door Institute, established in 1954, is a voluntary, unincorporated, non-profit association whose mission is to promote the use of standard steel doors and frames for the construction industry. Steel doors and frames that are manufactured without deviation from SDI standards offer economy of fabrication and compliance with recognized standards of quality. Non-standard units can result in added cost and lead time.
Members of the Steel Door Institute manufacture standard steel doors and frames in accordance with these standards. Standard-duty, heavy-duty, and extra-heavy-duty classifications in flush, seamless, glazed, louvered, and other styles are available. This specification is based on steel doors and steel frames that are manufactured without deviation from SDI standards.
.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Steel doors.
B.
Steel frames.
C.
Steel sidelights and borrowed lights.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete; Placement of anchors in concrete construction.
B.
Section 04 20 00 - Unit Masonry; Placement of anchors in masonry construction.
C.
Section 08 14 00 - Wood Doors.
D.
Section 08 15 00 - Plastic Doors.
E.
Section 08 71 00 - Door Hardware.
F.
Section 08 80 00 - Glazing
G.
Section 09 20 00 - Plaster and Gypsum Board: Stucco.
H.
Section 09 90 00 - Painting and Coating.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A568 - Standard Specification for Steel Sheet, Carbon, and High-Strength, Low-Alloy, Hot-Rolled and Cold-Rolled, General Requirements for.
B.
ASTM A591 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hop-Dip Process
C.
ASTM A653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
D.
ASTM A924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
E.
ASTM A1008 - Standard Specification for Steel Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability.
F.
ASTM A1011 - Standard Specification for Steel Sheet and Strip, Hot-Rolled, Carbon, Structural, High-Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability.
G.
ANSI/SDI A250.3 - Test Procedure and Acceptance Criteria for Factory Applied Finish Coatings for Steel Doors and Frames.
H.
ANSI/SDI A250.4 - Test Procedure and Acceptance Criteria for Physical Endurance for Steel Doors, Frames, and Frame Anchors.
I.
ANSI/SDI A250.6 Recommended Practice for Hardware Reinforcing on Standard Steel Doors and Frames.
J.
ANSI/SDI A250.8 - Recommended Specifications for Standard Steel Doors and Frames (Formerly SDI-100).
K.
ANSI/SDI A250.10 - Test Procedure and Acceptance Criteria for Prime Painted Steel Surfaces for Steel Doors and Frames.
L.
ANSI/SDI A250.11 - Recommended Erection Instructions for Steel Frames.
M.
DHI A115.1G - Installation Guide for Doors and Hardware.
N.
SDI 111 - Recommended Standard Details for Steel Doors & Frames.
O.
ANSI/NFPA 252 - Fire Tests of Door Assemblies.
P.
ANSI/UL 10B - Fire Tests of Door Assemblies.
Q.
ANSI/UL 10C - Positive Pressure Fire Tests of Door Assemblies.
R.
ANSI/UL 1784 - Air Leakage Tests of Door Assemblies
S.
UL - Building Materials Directory; Underwriters Laboratories Inc.
T.
WH - Certification Listings; Warnock Hersey International Inc.
U.
NFPA 80 - Standard for Fire Doors and Other Opening Protectives.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
B.
Product Data : Submit manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Certificates:
1.
Provide manufacturer's certification that products comply with referenced standards as applicable.
2.
Provide evidence of manufacturer's membership in the Steel Door Institute.
D.
Shop Drawings:
1.
Show all openings in the door schedule and/or the Drawings.
2.
Provide details of door design, door construction details and methods of assembling sections, hardware locations, anchorage and fastening methods, door frame types and details, anchor types and spacing, and finish requirements.
3.
Provide door, frame, and hardware schedule in accordance with SDI 111.
 
** NOTE TO SPECIFIER ** Include the following paragraph(s) if factory finished units are required. Delete both if not required. Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and finishes.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finishes.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Provide hollow metal doors and frames from SDI Certified manufacturer.
 
** NOTE TO SPECIFIER ** Include the following paragraphs if fire doors are required. Delete if not required.
 
B.
Fire Rated Doors and Frames: Ratings as indicated on Door Schedule, when tested in accordance with NFPA 252 or UL 10C.
1.
Labeled by UL, WH, or other agency acceptable to the authority having jurisdiction.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if stairway doors are not required.
 
2.
Stairwell Doors: 250 degrees F (121 degrees C) or 450 degrees F (232 degrees C) temperature rise rating as well as the required fire rating.
1.6
DELIVERY, STORAGE, AND HANDLING
 
** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
A.
Products shall be marked with Architect's opening number on all doors, frames, misc. parts and cartons.
B.
Upon delivery, inspect all materials for damage; notify shipper and supplier if damage is found.
C.
Protect products from moisture, construction traffic, and damage.
1.
Store vertically under cover.
2.
Place units on 4 inch (102 mm) high wood sills or in a manner that will prevent rust or damage.
3.
Do not use non-vented plastic or canvas shelters.
4.
Should wrappers become wet, remove immediately.
5.
Provide 1/4 inch (6 mm) space between doors to promote air circulation.
1.7
COORDINATION
A.
Coordinate with door opening construction and door frame and door hardware installation.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturers: Products shall be manufactured by a member of the Steel Door Institute, 30200 Detroit Road, Cleveland, Ohio 44145. ASD. Tel: (440) 899-0010, Fax: (440) 892-1404. Steel Door Institute Members are as follows:
1.
Ceco Door.
2.
CURRIES.
3.
Deansteel Manufacturing Co.
4.
DCI Hollow Metal.
5.
Mesker Door, Inc.
6.
MPI.
7.
Pioneer Industries, Inc.
8.
Premier Steel Doors and Frames.
9.
Republic Doors & Frames.
10.
Security Metal Products Corp.
11.
Steelcraft.
 
** NOTE TO SPECIFIER ** Coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
2.2
MATERIALS
A.
Doors, frames, frame anchors, and hardware reinforcings for each of the levels and models specified shall be provided to meet the requirements of the performance levels specified. The material used in manufacturing these products and components shall comply with ANSI/SDI A250.8. Hardware reinforcing on doors and frames shall comply with ANSI/SDI A250.6. The physical performance levels shall be in accordance with ANSI/SDI A250.4.
B.
All steels used to manufacture doors, frames, anchors, and accessories shall meet at least one or more of the following requirements:
1.
Cold rolled steel shall conform to ASTM A1008 and A568.
2.
Hot rolled, pickled and oiled steel shall comply with ASTM A1011 and A568.
3.
Hot dipped zinc coated steel shall be of the alloyed type and comply with ASTM A924 and A653.
4.
Steel Sheet, Electrolytic Zinc-Coated shall conform to ASTM A591.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required. Select Interior and/or Exterior frames. Select duty level and door model that the frames will be used with. Delete paragraphs not required. For selection assistance refer to ANSI A250.8 - Recommended Specifications for Standard Steel Doors and Frames and SDI 108 - Recommended Selection and Usage Guide for Standard Steel Doors. Coordinate selections with the door schedule.
 
2.3
FRAMES
A.
Provide Levels and Models in accordance with ANSI/SDI A250.8 as indicated in the door schedule.
B.
Interior frames: Frame configuration and depth as indicated. Minimum thickness as follows:
1.
Level 1 Standard duty: For use with:
a.
Door Model 1 (full flush design): 0.042 inch (1.0 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.042 inch (1.0 mm) minimum steel frame thickness.
2.
Level 2 Heavy duty: For use with:
a.
Door Model 1 (full flush design): 0.053 inch (1.3 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.053 inch (1.3 mm) minimum steel frame thickness.
3.
Level 3 Extra heavy-duty: For use with:
a.
Door Model 1 (full flush design): 0.053 inch (1.3 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.053 inch (1.3 mm) minimum steel frame thickness.
c.
Door Model 3, 0.067 inch (1.7 mm) minimum steel frame thickness.
C.
Exterior frames: Provide in accordance with ANSI/SDI A250.8 in the frame configuration and depth as indicated on the Drawings. Minimum thickness as follows:
1.
Level 1 Standard duty: For use with:
a.
Door Model 1 (full flush design): 0.042 inch (1.0 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.042 inch (1.0 mm) minimum steel frame thickness.
2.
Level 2 Heavy duty: For use with:
a.
Door Model 1 (full flush design): 0.053 inch (1.3 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.053 inch (1.3 mm) minimum steel frame thickness.
3.
Level 3 Extra heavy-duty: For use with:
a.
Door Model 1 (full flush design): 0.053 inch (1.3 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.053 inch (1.3 mm) minimum steel frame thickness.
c.
Door Model 3 (stile and rail design): 0.067 inch (1.7 mm) minimum steel frame thickness.
4.
Level 4 Maximum-duty: For use with:
a.
Door Model 1 (full flush design): 0.067 inch (1.7 mm) minimum steel frame thickness.
b.
Door Model 2 (seamless design): 0.067 inch (1.7 mm) minimum steel frame thickness.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs if galvanized frames are required. Delete both if none are required. If the second is retained, edit to suit project requirements.
 
D.
Provide units of galvanized steel where indicated on the door schedule.
E.
Provide units of galvanized steel in the following locations:
1.
Exterior openings, as noted on door schedule.
2.
Kitchens, as noted on door schedule.
3.
Toilets, as noted on door schedule.
4.
Washrooms, as noted on door schedule.
5.
Locker rooms, as noted on door schedule.
6.
Showers, as noted on door schedule.
7.
Laboratories, as noted on door schedule.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
F.
Provide knockdown field assembled type frames unless otherwise indicated.
G.
Provide face welded type frames unless otherwise indicated.
H.
Provide frames, other than slip-on drywall type with a minimum of three anchors per jamb suitable for the adjoining wall construction. Provide anchors of not less than 0.042 inch (1.0 mm) in thickness or 0.167 inch (4.2 mm) diameter wire. Frames over 7 feet 6 inches (2286 mm) shall be provided with an additional anchor per jamb.
 
** NOTE TO SPECIFIER ** Delete following paragraph if not required.
 
I.
Slip-on drywall frame anchors shall be as provided by the manufacturer to assure performance specified.
J.
Base anchors shall be provided, other than slip-on drywall type, with minimum thickness of 0.042 inch (1.0mm). For existing masonry wall conditions that do not allow for the use of a floor anchor, an additional jamb anchor shall be provided.
K.
Prepare all frames for all mortise template hardware and reinforced only for surface mounted hardware. Drilling and/or tapping shall be completed by others.
L.
Minimum hardware reinforcing gages shall comply with Table 4 of ANSI/SDI A250.8.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if no borrowed or side lights are required.
 
M.
Provide glazing stops and beads where glazed lights are indicated.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required. Select Interior and/or Exterior doors. Select duty level and door model. For selection assistance refer to ANSI A250.8 - Recommended Specifications for Standard Steel Doors and Frames and SDI 108 - Recommended Selection and Usage Guide for Standard Steel Doors. Coordinate selections with the door schedule.
 
2.4
DOORS
A.
Interior doors: Provide interior doors in accordance with ANSI/SDI A250.8 and in the configuration and sizes as indicated on the door schedule:
1.
Level 1 - Standard duty 1-3/8 inches (34.9 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
2.
Level 1 - Standard duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
3.
Level 2 - Heavy duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
4.
Level 3 - Extra heavy-duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
c.
Model 3 - Stile and rail
5.
Level 4 - Maximum-duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
B.
Exterior doors: Provide exterior doors in accordance with ANSI/SDI A250.8 and in the configuration and size as indicated on the door schedule:
1.
Level 1 - Standard duty 1-3/8 inches (34.9 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
2.
Level 1 - Standard duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
3.
Level 2 - Heavy duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
4.
Level 3 - Extra heavy-duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
c.
Model 3 - Stile and rail
5.
Level 4 - Maximum-duty 1-3/4 inches (44.5 mm):
a.
Model 1 - Full flush
b.
Model 2 - Seamless
 
** NOTE TO SPECIFIER ** Delete if decorative faces are not required.
 
C.
Decorative Door Faces: Provide textured or embossed steel faces as indicated.
 
** NOTE TO SPECIFIER ** Select face thickness required. Delete those not required.
 
D.
Face steel sheet shall meet at least one or more of the following requirements:
1.
Level 1
a.
Model 1 - 0.032 inch (0.8 mm) minimum thickness
b.
Model 2 - 0.032 inch (0.8 mm) minimum thickness
2.
Level 2
a.
Model 1 - 0.042 inch (1.0 mm) minimum thickness
b.
Model 2 - 0.042 inch (1.0 mm) minimum thickness
3.
Level 3
a.
Model 1 - 0.053 inch (1.3 mm) minimum thickness
b.
Model 2 - 0.053 inch (1.3 mm) minimum thickness
c.
Model 3 - 0.053 inch (1.3 mm) minimum thickness
4.
Level 4
a.
Model 1 - 0.067 inch (1.7 mm) minimum thickness
b.
Model 2 - 0.067 inch (1.7 mm) minimum thickness
E.
End closure: The top and bottom of the doors shall be closed with channels or closures. The channels or closures shall have a minimum material thickness of 0.042 inch (1.0 mm).
 
** NOTE TO SPECIFIER ** Select one of the following constructions and delete the other.
 
1.
Inverted closure channels: Set flange edges flush with door top/bottom.
2.
Flush closure channels: Set back face of channel web flush with door top/bottom.
F.
Core: Provide in accordance with ANSI/SDI A250.8.
G.
Door edge design: Provide in accordance with ANSI/SDI A250.8.
H.
Minimum hardware reinforcing gages shall comply with Table 4 of ANSI/SDI A250.8.
 
** NOTE TO SPECIFIER ** Edit following two paragraphs to suit project requirements. Delete if lites louvers or astragals are not required. Coordinate with the door schedule
 
I.
Provide louvers and vision lights where indicated on the Drawings in accordance with ANSI/SDI A250.8.
J.
Provide steel astragals where indicated on the Drawings or where required by the manufacturer's listing.
2.5
FABRlCATlON
A.
Fabricate doors and frames in accordance with ANSI/SDI A250.8.
B.
Prime finish: Doors and frames shall be thoroughly cleaned, and chemically treated to ensure maximum paint adhesion. All surfaces of the door and frame exposed to view shall receive a factory applied coat of rust inhibiting primer, either air-dried or baked-on. The finish shall meet the requirements for acceptance stated in ANSI/SDI A250.10 "Test Procedure and Acceptance Criteria for Prime Painted Steel Surfaces for Steel Doors and Frames."
 
** NOTE TO SPECIFIER ** Include the following paragraph if a factory finish is required. If used select the color paragraph required and delete the other. Delete entirely if factory finish is not required.
 
C.
Factory applied finish: Meet the performance requirements and acceptance criteria as stated in ANSI/SDI A250.3. Color shall be:
1.
As selected from the manufacturers standard colors.
2.
Custom color as selected by the Architect.
D.
Design clearances: Fabricate doors and frames to maintain the following clearances:
1.
The clearance between the door and frame shall be 1/8 inch (3.2 mm) in the case of both single swing and pairs of doors.
2.
The clearance between the meeting edges of pairs of doors shall be 3/16 inch (4.8 mm) plus or minus 1/16 inch (1.6 mm). For fire rated applications, the clearances between the meeting edges of pairs of doors shall be 1/8 inch (3.2 mm) plus or minus 1/16 inch (1.6 mm).
3.
The clearance measured from the bottom of the door to the bottom of the frame (undercut) shall be a maximum of 3/4 inch (19.1 mm) unless otherwise specified. Fire door undercuts shall comply with ANSI/NFPA 80, "Fire Doors and Fire Windows."
4.
The clearance between the face of the door and the stop shall be 1/16 inch (1.6 mm) to 3/32 inch (2.4 mm).
5.
All clearances shall be, unless otherwise specified in this document, subject to a tolerance of plus or minus 1/32 inch (0.8 mm).
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs. Delete the paragraph not required.
 
6.
The clearance at the bottom shall be 5/8 inch (15.8 mm).
7.
The clearance at the bottom shall be 3/4 inch (19.1 mm).
8.
The clearance between the face of the door and doorstop shall be 1/16 inch (1.6 mm) to 1/8 inch (3.2 mm).
9.
All clearances shall be, unless otherwise specified, subject to a tolerance of plus or minus 1/32 inch (0.8 mm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verify that project conditions are suitable before beginning installation of frames. Do not begin installation until conditions have been properly prepared.
1.
Verify that completed openings to receive knock-down wrap-around frames are of correct size and thickness.
2.
Verify that completed concrete or masonry openings to receive butt type frames are of correct size.
3.
Verify that drywall construction walls are the correct thickness.
B.
If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Install frames plumb, level, rigid, and in true alignment in accordance with ANSI A250.11.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if fire rated doors and frames are not required.
 
B.
Inspect and install fire rated doors and frames in accordance with NFPA 80.
C.
All frames other than slip-on types shall be fastened to the adjacent structure so as to retain their position and stability. Drywall slip-on frames shall be installed in prepared wall openings in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** Edit the following four paragraphs to suit installation conditions. Delete if not applicable.
 
D.
Install frames as masonry is laid-up. Fill welded wrap-around frames in masonry construction solid with grout. Brace or fasten frame in such a way to prevent pressure of the grout from deforming frame. Coordinate with work specified in Section 04 20 00.
E.
Install frames in stucco construction as work progresses. Fill welded wrap-around frames solid with grout where indicated. Brace or fasten frame in such a way to prevent pressure of the grout from deforming frame. Coordinate with work specified in Section 09 24 00.
F.
Grout shall be mixed to provide a 4 inch (102 mm) maximum slump consistency, hand troweled into place. Grout mixed to a thin "pumpable" consistency shall not be used.
G.
If additives are used in masonry or plaster work during cold weather, field coat the inside of steel frames with a bituminous compound to prevent corrosion.
H.
Doors shall be installed and fastened to maintain alignment with frames to achieve maximum operational effectiveness and appearance. Doors shall be adjusted to maintain perimeter clearances specified. Shimming shall be performed by the installer as needed to assure the proper clearances are achieved.
3.3
ADJUST AND CLEAN
A.
Adjust doors for proper operation, free from binding or other defects.
B.
Clean and restore soiled surfaces. Remove scraps and debris and leave site in a clean condition.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Include a Door Schedule on the Drawings or provide in the specification to locate and identify the type of doors and frames, fire ratings, hardware sets and other required for the project.
 
3.5
SCHEDULE
A.
Refer to Door and Frame Schedule appended to this section.
END OF SECTION