MasterFormat: 2014
SpecWizard: customize this spec    Download this Aluminum Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
PGT Industries Aluminum Doors
 
         
SECTION 08 11 16
 
         
ALUMINUM DOORS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** PGT Industries; aluminum doors.
This section is based on the products of PGT Industries, which is located at:
P. O. Box 1529
Nokomis, FL 34274
Toll Free Tel: 800-282-6019
Tel: 941-480-1600
Fax: 941-486-8369
Email: request info
Web: http://www.pgtindustries.com
[ Click Here ] for additional information.
All windows and doors can provide a view. But at PGT, we believe in doing more. From our Florida headquarters, our purpose has been providing homeowners with custom windows and doors that fit their unique lifestyle, while also creating products that protect against hurricane force winds. When you choose PGT Custom Windows + Doors you're getting a product we trust in our own homes. That's why we work every day with a clear purpose. In the aftermath of Irma, we look to serve customers in Miami-Dade, Fort Lauderdale-Broward, Jacksonville, Orlando, Naples, Tampa, Sarasota, all of Florida, and the Gulf Coast.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum Doors of the following types:
          1.Impact rated doors. (WinGuard)
          2.Non-impact rated doors. (ClassicVue Series)
          3.Non-impact rated, premium doors. (ClassicVue Max Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 19 13 - Acrylic Water Repellents.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 15 13 - Laminated Plastic Doors.
 
          E.Section 08 51 13 - Aluminum Windows.
 
          F.Section 08 53 00 - Plastic Windows.
 
          G.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Architectural Manufacturers Association (AAMA).
 
          B.Florida Building Code (FBC).
          1.Florida High-Velocity Hurricane Zones (HVHZ).
 
          C.Miami Dade County.
 
          D.National Fenestration Rating Council (NFRC).
 
          E.Sea Turtle Protection Code.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: PGT Industries, which is located at: P. O. Box 1529; Nokomis, FL 34274; Toll Free Tel: 800-282-6019; Tel: 941-480-1600; Fax: 941-486-8369; Email: request info; Web: http://www.pgtindustries.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** You can be certain every window and door in the WinGuard Aluminum line is made with the utmost attention to detail, achieving exceptional strength while enhancing design. Its heavy-duty frames hold impact-resistant laminated glass that continuously protects your family through the world's toughest storms, attempted break-ins, and years of UV rays. Delete article if not required.
 
          2.2IMPACT RATED ALUMINUM DOORS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code: Meets or exceeds standards for the following.
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          6)Small and large missile impact protection.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
          2.Deters intruders.
          3.Protects against high winds and wind-borne debris.
          4.Filters out 99 percent of UV rays.
          5.Reduces outside noise.
 
          B.General:
          1.Warranty: 10 year warranty on frame and laminated glass.
          2.Exterior glazed with silicone sealant.
          3.Frame: Heavy-duty aluminum frame.
          4.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single laminated glazing.
          c.Impact rated glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: As indicated on Drawings.
          k.Tint: To be selected by Architect.
          l.Privacy: Obscure glass.
          m.Privacy: White interlayer.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          5.Muntins:
          ** NOTE TO SPECIFIER ** Delete the two profile options and pattern option not required.
          a.Profile: 9/16 inch (14 mm) flat grid.
          1)Application: On both exposed surfaces of glass and within airspace.
          b.Profile: 1 inch (25 mm) raised exterior with flat interior.
          1)Application: On both exposed surfaces of glass.
          c.Profile: 2-1/4 inches (57 mm).
          d.Pattern: Standard.
          e.Pattern: Brittany/Prairie.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          6.Finish: Factory painted.
          a.Color: White.
          b.Color: Bronze.
          c.Color: Arizona Beige.
          d.Color: Pebble Khaki.
          e.Color: Venetian Bronze.
          f.Color, Custom: _____.
          g.Color, Custom: To be selected by Architect.
          7.Finish: Eterna wood grain finish.
          a.Color: Acacia.
          b.Color: Dark Oak.
          c.Color: Cherry.
          d.Color: Dark Walnut.
          8.Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: WinGuard Series Preferred Sliding Glass Door, SGD770; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure, up to 60 x 96 inches (1524 x 2438 mm) or 48 x 120 inches (1219 x 3048 mm): Positive 60 psf (2.87 kPa) and negative 60 psf (2.87 kPa).
          b.Design Pressure, up to 48 x 96 inches (1219 x 2438 mm): Positive 90 psf (4.31 kPa) and negative 90 psf (4.31 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Door Style: By-pass.
          b.Door Style: Pocket.
          c.Number of Panels: 2 panels minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track, 5-1/16 inches (129 mm) deep.
          g.Frame: 3-track, 7-1/8 inches (181 mm) deep.
          h.Frame: 4-track, 9-5/32 inches (233 mm) deep.
          i.Corner, 90 degrees.
          j.Corner, 135 degrees.
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 96 inch (2438 mm) height. Maximum width is 48 inches (1219 mm) for 120 inch (3048 mm) height. Delete size options not required.
          k.Minimum 2P2T By-pass Frame Size: 43 inches (1092 mm) x 30 inches (762 mm).
          l.Panel Width, Nominal: 48 inches (1219 mm).
          m.Panel Width, Nominal: 60 inches (1524 mm).
          n.Panel Width, Nominal: As indicated on Drawings.
          o.Panel Width, Nominal: _____.
          p.Frame Height: 96 inches (2438 mm).
          q.Frame Height: 120 inches (3048 mm).
          r.Frame Height: As indicated on Drawings.
          s.Frame Height: _____.
          3.Frame: Equal leg frame.
          ** NOTE TO SPECIFIER ** Delete sill options not required.
          4.Sill: Flush, 1.5 inches (38 mm) high, nominal.
          5.Sill: Low, 2.5 inches (64 mm) high, nominal.
          6.Sill: Medium, 3.25 inches (83 mm) high, nominal.
          7.Sill: High, 4.0 inches (102 mm) high, nominal.
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          8.Screen: Standard.
          9.Screen: Box screen.
          10.Hardware:
          a.Dual-point locking mechanism.
          b.Heavy duty tandem rollers.
          ** NOTE TO SPECIFIER ** Delete pull handles options not required.
          c.Pull Handles: Raised.
          d.Pull Handles: Curved.
          e.Pull Handles: Contemporary.
          f.Pull Handles: Recessed.
          11.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Secondary lock.
          b.Reversible interlock.
 
          D.Basis of Design: WinGuard Series Premium Sliding Glass Door, SGD780; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure, up to 60 x 120 inches (1524 x 3048 mm): Positive 86.7 psf (4.15 kPa) and negative 95 psf (4.55 kPa).
          b.Design Pressure, up to 48 x 144 inches (1219 x 3658 mm): Positive 59.6 psf (2.85 kPa) and negative 65.2 psf (3.12 kPa).
          c.Design Pressure, up to 48 x 120 inches (1219 x 3048 mm) or 60 x 96 inches (1524 x 2438 mm): Positive 105 psf (5.03 kPa) and negative 115 psf (5.51 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Door Style: By-pass.
          b.Door Style: Pocket.
          c.Number of Panels: 2 panels minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track, 5-1/16 inches (129 mm) deep.
          g.Frame: 3-track, 7-1/8 inches (181 mm) deep.
          h.Frame: 4-track, 9-5/32 inches (233 mm) deep.
          i.Corner, 90 degrees.
          j.Corner, 135 degrees.
          k.Minimum 2P2T By-pass Frame Size: 50 3/8 inches (1280 mm) x 35 3/4" (908 mm).
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 120 inch (3048 mm) height. Maximum width is 48 inches (1219 mm) for 144 inch (3658 mm) height. Delete size options not required.
          l.Panel Width, Nominal: 48 inches (1219 mm).
          m.Panel Width, Nominal: 60 inches (1524 mm).
          n.Panel Width, Nominal: As indicated on Drawings.
          o.Panel Width, Nominal: _____.
          p.Frame Height: 96 inches (2438 mm) minimum.
          q.Frame Height: 120 inches (3048 mm).
          r.Frame Height: 144 inches (3658 mm).
          s.Frame Height: As indicated on Drawings.
          t.Frame Height: _____.
          3.Frame: Equal leg frame.
          ** NOTE TO SPECIFIER ** Delete bottom rail option not required.
          4.Bottom Rail: Standard, 4 inch (102 mm).
          5.Bottom Rail: 9 inch (229 mm).
          ** NOTE TO SPECIFIER ** Delete sill options not required.
          6.Sill: Flush, 1.625 inches (41 mm) high, nominal.
          7.Sill: Standard, 2.75 inches (70 mm) high, nominal.
          8.Sill: Low, 3.5 inches (89 mm) high, nominal.
          9.Sill: Medium, 4.5 inches (114 mm) high, nominal.
          10.Sill: High, 5.25 inches (133 mm) high, nominal.
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          11.Screen: Box screen.
          12.Hardware:
          a.Dual-point locking mechanism.
          b.Heavy duty tandem rollers.
          ** NOTE TO SPECIFIER ** Delete pull handles options not required.
          c.Pull Handles: Curved.
          d.Pull Handles: Contemporary.
          13.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Secondary lock.
          b.Reversible interlock.
 
          E.Basis of Design: WinGuard Series Essential French Door, FD101H; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 75 psf (3.59 kPa) and negative 75 psf (3.59 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration and size options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 37-1/2 inches (952 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 36 inches (914 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 36 inches (914 mm) minimum.
          b.Frame Width: 71-3/4 inches (1822 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 36 inches (914 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          4.Configuration: Fixed sidelite panel.
          a.Frame Width: 10-11/16 inches (272 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-3/4 inches (908 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Frame: Equal leg. Depth: 3 inches (76 mm).
          6.Threshold: Anodized aluminum. Height: 1.5 inches (38 mm).
          7.Hardware:
          a.Dual-point locking mechanism.
          b.Pre-hung, 7 inch (178 mm) hinges.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          c.Handle: To be selected by Architect.
          d.Handle: _____.
 
          F.Basis of Design: WinGuard Series Preferred French Door, FD750; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 100 psf (4.79 kPa) and negative 100 psf (4.79 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration and size options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 37 inches (940 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-3/4 inches (908 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 35-3/4 inches (908 mm) minimum.
          b.Frame Width: 71-3/4 inches (1822 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-3/4 inches (908 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          4.Configuration: Fixed, narrow jamb sidelite panel.
          a.Frame Width: 10-11/16 inches (272 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-11/16 inches (906 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Configuration: Fixed, full jamb sidelite panel.
          a.Frame Width: 18-1/2 inches (470 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-11/16 inches (906 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          6.Frame: Equal leg. Depth: 3-5/8 inches (92 mm).
          7.Threshold: Anodized aluminum. Height:
          a.High Sill: 2.25 inches (57 mm).
          b.Low Sill: 1.375 inches (35 mm).
          8.Hardware:
          a.Multi-point locking mechanism.
          b.Heavy duty piano hinge.
          ** NOTE TO SPECIFIER ** Delete handle option not required.
          c.Handle: To be selected by Architect.
          d.Handle: _____.
          ** NOTE TO SPECIFIER ** Ideal for both new construction and replacement window projects, ClassicVue products are manufactured with clear purpose. This line is built with extruded aluminum frames that are mechanically fastened at the corners for added strength, and the finished product receives corrosion-resistant hardware for even greater durability. Delete article if not required.
 
          2.3NON-IMPACT ALUMINUM DOORS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code: Meets or exceeds standards for the following.
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
 
          B.General:
          1.Warranty:
          a.3 year warranty on frame and component parts.
          b.Limited lifetime warranty on insulating glass units.
          2.Frame: Extruded aluminum frame with mechanically fastened corners.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single monolithic glazing.
          c.Non-impact glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: Graylite II.
          k.Tint: As indicated on Drawings.
          l.Tint: To be selected by Architect.
          m.Privacy: Obscure glass.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          4.Finish: Factory painted.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          a.Color: White.
          b.Color: Bronze.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: ClassicVue Series Essential Sliding Glass Door, SGD2500; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 65 psf (3.11 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Door Style: By-pass.
          b.Door Style: Pocket.
          c.Counter top.
          d.Number of Panels: 1 panel minimum.
          e.Number of Panels: 8 panels maximum.
          f.Number of Panels: _____.
          g.Frame: 2-track. Depth: 4-19/32 inches (117 mm).
          h.Frame: 4-track. Depth: 7-3/16 inches (183 mm).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          i.Panel Width: 12-15/16 inches (329 mm) minimum.
          j.Panel Width, Nominal: 48 inches (1219 mm) maximum.
          k.Panel Width, Nominal: As indicated on Drawings.
          l.Panel Width, Nominal: _____.
          m.Panel Height: 17-1/16 inches (433 mm) minimum.
          n.Frame Height: 60 inches (2032 mm) maximum for counter top models.
          o.Frame Height: 96 inches (2438 mm) maximum.
          p.Frame Height: As indicated on Drawings.
          q.Frame Height: _____.
          3.Frame: Equal leg frame.
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          4.Screen: Standard.
          5.Screen: Box screen.
          6.Hardware:
          ** NOTE TO SPECIFIER ** Delete hardware options not required.
          a.Two roller wheels per panel.
          b.Two sets of tandem rollers per panel.
          c.Lever-locking latch assembly.
          d.Keyed mortise lock.
          e.Metal handle.
          f.Wood handle.
          g.Recessed pull.
 
          D.Basis of Design: ClassicVue Series Essential French Door, FD101; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 65 psf (3.11 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration and size options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 37-1/2 inches (952 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 36 inches (914 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 36 inches (914 mm) minimum.
          b.Frame Width: 71-3/4 inches (1822 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 36 inches (914 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          4.Configuration: Fixed sidelite panel.
          a.Frame Width: 9-1/2 inches (241 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 36 inches (914 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Frame: Equal leg. Depth: 3 inches (76 mm).
          6.Threshold: Anodized aluminum. Height: 1.5 inches (38 mm).
          7.Hardware:
          a.Dual-point locking mechanism.
          b.Three 7 inch (178 mm) hinges.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          c.Handle: To be selected by Architect.
          d.Handle: _____.
 
          E.Basis of Design: ClassicVue Series Cabana Door, CD290; as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          1.Configuration: Single hung style.
          2.Configuration: Fixed lite style.
          3.Features:
          a.Concealed weatherstrip.
          b.Installation screw cover.
          ** NOTE TO SPECIFIER ** Delete kickplate height option not required.
          4.Kickplate Height: As indicated on Drawings.
          5.Kickplate Height: _____.
          ** NOTE TO SPECIFIER ** ClassicVue Max offers a comprehensive line of quality windows and doors for your residential and light commercial use in both new construction and replacement windows. These products are built with mechanically fastened corners and corrosion-resistant hardware for durability and easy maintenance through the years ahead. Delete article if not required.
 
          2.4NON-IMPACT RATED, PREMIUM ALUMINUM DOORS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code: Meets or exceeds standards for the following.
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
 
          B.General:
          1.Warranty:
          a.3 year warranty on frame and component parts.
          b.Limited lifetime warranty on insulating glass units.
          2.Frame: Extruded aluminum frame with mechanically fastened corners.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single monolithic glazing.
          c.Non-impact glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: Graylite II.
          k.Tint: As indicated on Drawings.
          l.Tint: To be selected by Architect.
          m.Privacy: Obscure glass.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          4.Finish: Factory painted.
          a.Color: White.
          b.Color: Bronze.
          c.Color: Arizona Beige.
          d.Color: Pebble Khaki.
          e.Color: Venetian Bronze.
          5.Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: ClassicVue Max Series Preferred Sliding Glass Door, SGD670; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 90 psf (4.31 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Door Style: By-pass.
          b.Door Style: Pocket.
          c.Number of Panels: 1 panel minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track. Depth: 5-3/4 inches (146 mm).
          g.Frame: 4-track. Depth: 9-27/32 inches (250 mm) deep.
          h.Corner, 90 degrees.
          i.Corner, 135 degrees.
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 96 inch (2438 mm) height. Maximum width is 48 inches (1219 mm) for 120 inch (3048 mm) height. Delete size options not required.
          j.Minimum 2P2T By-pass Frame Size: 43 x 30 inches (1092 x 762 mm).
          k.Panel Width (nominal): 48 inches (1219 mm).
          l.Panel Width (nominal): 60 inches (1524 mm).
          m.Panel Width (nominal): As indicated on Drawings.
          n.Panel Width (nominal): _____.
          o.Frame Height: 96 inches (2438 mm).
          p.Frame Height: 120 inches (3048 mm).
          q.Frame Height: As indicated on Drawings.
          r.Frame Height: _____.
          3.Frame: Equal leg frame.
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          4.Screen: Standard.
          5.Screen: Box screen.
          6.Hardware:
          a.Heavy duty tandem rollers.
          b.Dual-point locking mechanism.
          ** NOTE TO SPECIFIER ** Delete pull handle options not required.
          c.Pull Handles: Raised.
          d.Pull Handles: Curved
          e.Pull Handles: Contemporary
          f.Pull Handles: Recessed.
 
          D.Basis of Design: ClassicVue Max Series Premium Sliding Glass Door, SGD680; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 105 psf (5.03 kPa) and negative 115 psf (5.51 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Door Style: By-pass.
          b.Door Style: Pocket.
          c.Number of Panels: 1 panel minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track. Depth: 6-25/32 inches (172 mm).
          g.Frame: 4-track. Depth: 11-27/32 inches (301 mm) deep.
          h.Corner, 90 degrees.
          i.Minimum 2P2T By-pass Frame Size: 50-3/8 x 35-3/4 inches (1280 x 908 mm).
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 96 inch (2438 mm) height. Maximum width is 48 inches (1219 mm) for 120 inch (3048 mm) height. Delete size options not required.
          j.Panel Width, Nominal: 48 inches (1219 mm).
          k.Panel Width, Nominal: 60 inches (1524 mm).
          l.Panel Width, Nominal: As indicated on Drawings.
          m.Panel Width, Nominal: _____.
          n.Frame Height: 96 inches (2438 mm).
          o.Frame Height: 120 inches (3048 mm).
          p.Frame Height: As indicated on Drawings.
          q.Frame Height: _____.
          3.Frame: Equal leg frame.
          ** NOTE TO SPECIFIER ** Delete bottom rail option not required.
          4.Bottom Rail: Standard, 4 inch (102 mm).
          5.Bottom Rail: 9 inch (229 mm).
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          6.Screen: Box screen.
          7.Hardware:
          a.Heavy duty tandem rollers.
          b.Dual-point locking mechanism.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          c.Handle: Curved.
          d.Handle: Contemporary; Limited to By-pass and Pocket configuration only.
          e.Handle: To be selected by Architect.
          f.Handle: _____.
 
          E.Basis of Design: ClassicVue Max Series Preferred French Door, FD650; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 100 psf (4.79 kPa) and negative 100 psf (4.79 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration and options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 37 inches (940 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-3/4 inches (908 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 35-3/4 inches (908 mm) minimum.
          b.Frame Width: 71-3/4 inches (1822 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-3/4 inches (908 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          4.Configuration: Fixed, narrow jamb sidelite panel.
          a.Frame Width: 10-11/16 inches (272 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-11/16 inches (906 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm).
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Configuration: Fixed, full jamb sidelite panel.
          a.Frame Width: 18-1/2 inches (470 mm) minimum.
          b.Frame Width: 36-3/4 inches (933 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 35-11/16 inches (906 mm) minimum.
          f.Frame Height: 95-3/4 inches (2432 mm).
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          6.Frame: Equal leg. Depth: 3-5/8 inches (92 mm).
          7.Threshold: Anodized aluminum.
          a.Height, High Sill: 2.25 inches (57 mm).
          b.Height, Low Sill: 1.375 inches (35 mm).
          8.Hardware:
          a.Three-point locking mechanism.
          b.Continuous hinge.
          ** NOTE TO SPECIFIER ** Delete options not required.
          c.Flushbolt lock.
          d.Handle: To be selected by Architect.
          e.Handle: _____.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          B.Securely fasten frames, and set units level, plumb, and square with respect to the surrounding structure, without twist or bow.
 
          C.Place insulation materials around shim spaces as required to ensure continuity of the thermal barrier of the structure.
 
          D.Apply sealant all around between the aluminum frame and the structure, ensuring that a continuous airtight and watertight perimeter seal results. Leave exposed surfaces clean and free of sealant.
 
          3.4ADJUSTING
 
          A.Ensure that units freely operate in a normal fashion without scraping or excessive noise, and that door slabs make proper contact with weatherstripping perimeter seal. Adjust frame, door slab, or hardware as needed.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION