MasterFormat: 2014
Download this Sliding Aluminum Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
LaCantina Doors Sliding Aluminum Doors
 
         
SECTION 08 13 73
 
         
MULTI SLIDE ALUMINUM/WOOD DOORS
 
         
 
         
Copyright 2014 - 2017 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** LaCantina Doors; Folding, Sliding and Swing aluminum and wood door products.
.
This section is based on the products of LaCantina Doors, which is located at:
1875 Ord Way
Oceanside, CA 92056
Toll Free Tel: 866-981-8485
Tel: 760-734-1590
Fax: 760-734- 1591
Email: request info
Web: http://www.lacantinadoors.com
[ Click Here ] for additional information.
Now is the time to OPEN SPACES and remove the hard line that once divided indoors from outdoors. Bring the two worlds together.and never more effectively or elegantly than with LaCantina wood bi-fold doors and sliding doors.
Architects and designers will not only be impressed by the contemporary styling and ability to transform a space, but by their outstanding quality and trouble-free operation.
Our innovative frame system and appealing European narrow stile and rail door panels maximize your view. Combined with the highest quality hardware our bi-fold doors are as functional as they are fashionable!
Manufactured in the USA and distributed worldwide our superior quality folding door systems are built to perform. LaCantina Doors is America's leading brand of folding door systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum Multi-Slide Doors.
 
          B.Aluminum Thermally Controlled Multi-Slide Doors.
 
          C.Aluminum Wood Multi-Slide Doors.
 
          D.Contemporary Clad Multi-Slide Doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 06 20 00 - Finish Carpentry.
 
          C.Section 07 90 00 - Joint Protection.
 
          D.Section 08 70 00 - Hardware.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA 611.98 - Voluntary Specification for Anodized Architectural Aluminum.
 
          B.AAMA 2603.02 - Voluntary Specifications, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
 
          C.AAMA 2604 - Voluntary Specifications, Performance Requirements and Test Procedures for Pigmented for High Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          D.ANSI Z97.1 - Safety Performance Specifications and Methods of Test for Safety Glazing Material Used In Buildings.
 
          E.ASTM E 283 - Test Method for Rate of Air Leakage through Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
 
          F.ASTM E 330 - Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference.
 
          G.ASTM E 547 - Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Cyclic Static Air Pressure Differential.
 
          H.CPSC 16CFR-1201 - Safety Standard for Architectural Glazing Materials.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Sliding Door Systems to comply with the performance requirements specified with independently certified testing results.
          ** NOTE TO SPECIFIER ** Select the Performance paragraphs for the door(s) specified and delete those not required.
 
          B.Aluminum Multi Slide Doors:
          1.Test Results: Size tested 60 inches by 96 inches with weather resistant sill with 2-5/16 inch leg height.
          a.Air Infiltration: ASTM E 283 when tested at 1.6 psf (25 mph), 0.13 CFM/FT2
          b.Water Infiltration: ASTM E 547 when tested at 6.0 PSF, DP 40, No Leakage
          c.Uniform Load Deflection: ASTM E 330 when tested at plus or minus 40.0 PSF, DP 40, 1.25 inch Positive / 1.14 inch Negative.
          d.Uniform Load Structural: ASTM E 330 when tested at plus 90.0 PSF, no damage.
          e.Overall Design Pressure Rating: DP 40
 
          C.Aluminum Thermally Controlled Multi Slide Doors:
          1.Test Results: Size tested 60 inches by 96 inches with weather resistant sill with 2-5/16 inch leg height.
          a.Air Infiltration: ASTM E 283 when tested at 1.6 psf (25 mph), 0.15 CFM/FT2
          b.Water Infiltration: ASTM E 547 when tested at 6.0 PSF, DP 40, No Leakage
          c.Uniform Load Deflection: ASTM E 330 when tested at plus or minus 45.0 PSF, DP 45, 0.22 inch Positive / 0.30 inch Negative
          d.Uniform Load Structural: ASTM E 330 when tested at plus 90 PSF, no damage
          e.Overall Design Pressure Rating: DP 45
 
          D.Aluminum Wood Multi Slide Doors:
          1.Test Results: Size tested 60 inches by 96 inches with weather resistant sill with 2-5/16 inch leg height.
          a.Air Infiltration: ASTM E 283 when tested at 1.6 psf (25 mph), 0.18 CFM/FT2
          b.Water Infiltration: ASTM E 547 when tested at 6.0 PSF, DP 40, No Leakage
          c.Uniform Load Deflection: ASTM E 330 when tested at plus or minus 45.0 PSF, DP 45, 0.14 inch Positive / 0.15 inch Negative
          d.Uniform Load Structural: ASTM E 330 when tested at plus 90.0, no damage.
          e.Overall Design Pressure Rating: DP 45.
 
          E.Contemporary Clad Series Multi-Slide Sliding Doors:
          1.Test Results: Size tested 60 inches by 96 inches with weather resistant sill with 2-5/16 inch leg height.
          a.Operating Force Breakaway: ASTM E 2068, 6.67 lbf, 5.50 lbf.
          b.Latching Device: Open and Close, 2.0 lbf.
          c.Air Infiltration: ASTM E 283 when tested at 1.57 psf (25 mph), 0.30 CFM/FT2 Infiltration, 0.25 CFM/FT2 Exfiltration.
          d.Water Infiltration: ASTM E 547 when tested at 5.43 PSF DP 35, No Leakage.
          e.Uniform Load Deflection: ASTM E 330 when tested at plus or minus 35.09 PSF, DP 35, 0.006 inch Positive / 0.19 inch Negative.
          f.Uniform Load Structural: ASTM E 330 when tested at plus 90.0 PSF, no damage.
          g.Overall DP Rating: DP 35.
          ** NOTE TO SPECIFIER ** Contact the manufacturers for the U-Factor of the door system based on the glass type and thickness specified.
          2.Thermal Performance:
          a.U-Factor of _____.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include outside net frame dimensioning, direction of swing (outswing or inswing), number of panels, folding configuration of panels left or right, identify main entry swing panel, typical head, side jamb, sill and panel details and type of glazing material per vertical plan and elevations view drawings.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
          2.Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          H.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all railing and infill components.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Provide complete, engineered and high quality sliding door system by a single source manufacturer with at least 7 years documented experience manufacturing folding door systems in the U.S.
 
          B.Installer Qualifications: Installer with documented experienced in the installation of manufacturer's sliding door systems or similar and screen system to the products specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect stored product from damage. Store products flat in dry, well ventilated area out of direct sunlight, under cover, protected from weather, moisture and excessive dryness and construction activities.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
 
          A.Manufacture's limited warranty including; 10 years for panel and frame aluminum components, product finishes, folding system hardware, and weather stripping; 5 years for locking hardware and screens; 10 years for insulated glass against failure of the air seal and that each unit will be free from material obstruction of vision as a result of fogging or film formation on the internal surfaces.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: LaCantina Doors, which is located at: 1875 Ord Way; Oceanside, CA 92056; Toll Free Tel: 866-981-8485; Tel: 760-734-1590; Fax: 760-734- 1591; Email: request info; Web: http://www.lacantinadoors.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Edit the following General paragraphs as required. Structural load testing results are only applicable for the test door system panel size. Comparative analysis by an engineer can determine which panel sizes (if any) would meet structural loading design pressures specifically required for the project. Check for limitations on the use of comparative analysis in the jurisdiction of the project.
 
          2.2SLIDING ALUMINUM DOORS
          ** NOTE TO SPECIFIER ** Aluminum Series doors are available in any configuration with panels up to 8 feet wide and 12 feet tall, panel width determines panel height based on 60 sq. ft. of glass. Coordinate the size with the performance requirements of the project. Contact the manufacturer for additional information.
 
          A.Aluminum Multi Slide Doors:
          1.Configuration: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete those not required.
          a.Stacking Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)2 Panels OX or XO Maximum Frame Width 16 feet 13/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          2)3 Panels OXX or XXO Maximum Frame Width 23 feet 9-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          3)4 Panels OXXX or XXXO or OX XO Maximum Frame Width 31 feet 6-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)5 Panels OXXXX or XXXXO Maximum Frame Width 39 feet 3-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches
          5)6 Panels OXXXXXX or XXXXXXO or OXX XXO Maximum Frame Width 47 feet 1-1/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          b.Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)1 Panel PX or XP Maximum Frame Width 16 feet 4 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2)2 Panels PXX or XXP or PX XP Maximum Frame Width 24 feet 5/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          3)3 Panels PXXX or XXXP Maximum Frame Width 31 feet 8-5/8 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)4 Panels PXXXX or XXXXP or PXX XXP Maximum Frame Width 39 feet 4-15/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          5)5 Panels PXXXXX or XXXXXP Maximum Frame Width 47 feet 1-1/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          6)6 Panels PXXXXXX or XXXXXXP or PXXX XXXP Maximum Frame Width 54 feet 9-9/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2.Frame and Panels: Complete folding door system including head, side jambs, thresholds and aluminum panels to sizes indicated on the Drawings.
          a.Panel: Extruded aluminum stile and rail panels with standard one lite.
          1)Stile and Rail 2-3/4 inches (70 mm).
          2)Thickness 1-3/4 inches (44.5 mm).
          b.Frame and Sill: Extruded aluminum.
          1)Frame width: _______ inches (____ mm).
          c.Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels. Color is dark bronze.
          3.Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
          a.Type: Cardinal dual glazed low-E glass.
          1)Insulated glass with a 3/4 inch (19 mm) overall thickness.
          b.Glass:
          ** NOTE TO SPECIFIER ** Select glass paragraph required and delete those not required.
          1)Air Filled:
          a)Clear-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.66, SHGC 0.59, VT 0.62
          b)LowE180-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.54, SHGC 0.49, VT 0.60
          c)LowE272-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.53, SHGC 0.33, VT 0.54
          d)LowE366-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.52, SHGC 0.23, VT 0.49
          2)Argon Filled:
          a)Clear-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.63, SHGC 0.59, VT 0.62
          b)LowE180-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.50, SHGC 0.49, VT 0.60
          c)LowE272-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.33, VT 0.54
          d)LowE366-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.48, SHGC 0.22, VT 0.49
          e)Solarban SB60-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.32, VT 0.55
          3)Argon Filled with room side LowE I89.
          a)LowE272-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.32, VT 0.53
          b)LowE240-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.20, VT 0.29
          c)LowE366-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.22, VT 0.48
          c.Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
          ** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
          d.Simulated Divided Lites: Sculpted profile as selected.
          4.Locking Hardware and Handles: Manufacturer's standard minimal one piece handle and exterior locking hardware.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraph as required and delete the one not required.
          a.Provide with standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel.
          b.Provide with optional three point lock system available for systems 8 feet or taller with locking hardware located on the primary sliding panel.
          c.Handle Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
          1)Brushed Satin Aluminum color.
          2)Brushed Satin Bronze color.
          d.Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
          5.Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered head track, side jambs and threshold frame system.
          a.Rolling Hardware:
          ** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
          1)Nylon polyamide plastic wheels.
          2)Stainless steel wheels.
          b.Threshold:
          * NOTE TO SPECIFIER ** Select the threshold type required from the following paragraphs and delete those not required.
          1)Standard Self-draining Weather Resistant Sill with interior stop height options for all weather conditions.
          2)Flush sill.
          3)Ramp sill.
          4)ADA Compliant ramp sill.
          6.Aluminum Finish: Provide same finishes on inside and outside.
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized
          b.Bronze anodized.
          c.White paint.
          d.Two coat 70 percent Kynar finish with color as selected from manufacturer range of finishes.
          e.Two coat 70 percent Kynar finish with custom color.
          f.Decoral wood grain finish with color as selected.
          7.Threshold Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized.
          b.Bronze anodized.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
          8.Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
          a.Screen Mechanism:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Stand alone type.
          2)Concealed within frame and integrated with door system.
          b.Operation:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
          2)Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
          3)Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
          c.Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Insect protection.
          2)Control heat gain or loss.
          3)UV protection.
          4)Projector screen.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Anodized finish in manufacturer's standard color
          2)Anodized finish in custom color.
          3)Wood veneer from manufacturer's standard selections.
 
          B.Aluminum Thermally Controlled Multi Slide Doors:
          1.Configuration: Complete sliding door system with thermally efficient core including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete those not required.
          a.Stacking Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)2 Panels OX or XO Maximum Frame Width 12 feet 13/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          2)3 Panels OXX or XXO Maximum Frame Width 23 feet 9-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          3)4 Panels OXXX or XXXO or OX XO Maximum Frame Width 31 feet 6-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)5 Panels OXXXX or XXXXO Maximum Frame Width 39 feet 3-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches
          5)6 Panels OXXXXXX or XXXXXXO or OXX XXO Maximum Frame Width 47 feet 1-1/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          b.Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)1 Panel PX or XP Maximum Frame Width 16 feet 4 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2)2 Panels PXX or XXP or PX XP Maximum Frame Width 24 feet 5/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          3)3 Panels PXXX or XXXP Maximum Frame Width 31 feet 8-5/8 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)4 Panels PXXXX or XXXXP or PXX XXP Maximum Frame Width 39 feet 4-15/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          5)5 Panels PXXXXX or XXXXXP Maximum Frame Width 47 feet 1-1/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          6)6 Panels PXXXXXX or XXXXXXP or PXXX XXXP Maximum Frame Width 54 feet 9-9/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2.Frame and Panels: Complete folding door system including head, side jambs, thresholds and aluminum panels to sizes indicated on the Drawings.
          a.Panel: Thermally broken, extruded aluminum stile and rail panels with standard one lite.
          1)Stile and Rail 2-15/16 inches (74.6 mm).
          2)Thickness 2-1/4 inches (57 mm).
          b.Frame and Sill: Extruded aluminum.
          1)Frame width: _______ inches (____ mm).
          c.Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels. Color is dark bronze.
          3.Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
          a.Type: Cardinal dual glazed low-E glass.
          1)Insulated glass with a 3/4 inch (19 mm) overall thickness.
          b.Glass:
          ** NOTE TO SPECIFIER ** Select glass paragraph required and delete those not required.
          1)Air Filled:
          a)Clear-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.66, SHGC 0.59, VT 0.62
          b)LowE180-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.54, SHGC 0.49, VT 0.60
          c)LowE272-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.53, SHGC 0.33, VT 0.54
          d)LowE366-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.52, SHGC 0.23, VT 0.49
          2)Argon Filled:
          a)Clear-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.63, SHGC 0.59, VT 0.62
          b)LowE180-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.50, SHGC 0.49, VT 0.60
          c)LowE272-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.33, VT 0.54
          d)LowE366-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.48, SHGC 0.22, VT 0.49
          e)Solarban SB60-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.32, VT 0.55
          3)Argon Filled with room side LowE I89.
          a)LowE272-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.32, VT 0.53
          b)LowE240-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.20, VT 0.29
          c)LowE366-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.22, VT 0.48
          c.Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
          ** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
          d.Simulated Divided Lites: Sculpted profile as selected.
          4.Locking Hardware and Handles: Manufacturer's standard minimal one piece handle and exterior locking hardware.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraph as required and delete the one not required.
          a.Provide with standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel.
          b.Provide with optional three point lock system available for systems 8 feet or taller with locking hardware located on the primary sliding panel.
          c.Handle Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
          1)Brushed Satin Aluminum color.
          2)Brushed Satin Bronze color.
          d.Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
          5.Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered head track, side jambs and threshold frame system.
          a.Rolling Hardware:
          ** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
          1)Nylon polyamide plastic wheels.
          2)Stainless steel wheels.
          b.Threshold:
          * NOTE TO SPECIFIER ** Select the threshold type required from the following paragraphs and delete those not required.
          1)Standard Self-draining Weather Resistant Sill with interior stop height options for all weather conditions.
          2)Flush sill.
          3)Ramp sill.
          4)ADA Compliant ramp sill.
          6.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Select one of the following two finish paragraph as required and delete the one not required. If split finish is required insert the interior and exterior finishes required.
          a.Provide same finish on inside and outside.
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          1)Clear anodized
          2)Bronze anodized.
          3)White paint.
          4)Two coat 70 percent Kynar finish with color as selected from manufacturer range of finishes.
          5)Two coat 70 percent Kynar finish with custom color.
          6)Decoral wood grain finish with color as selected.
          b.Split Finish: Interior _____; Exterior _____.
          7.Threshold Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized.
          b.Bronze anodized.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
          8.Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
          a.Screen Mechanism:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Stand alone type.
          2)Concealed within frame and integrated with door system.
          b.Operation:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
          2)Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
          3)Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
          c.Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Insect protection.
          2)Control heat gain or loss.
          3)UV protection.
          4)Projector screen.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Anodized finish in manufacturer's standard color
          2)Anodized finish in custom color.
          3)Wood veneer from manufacturer's standard selections.
 
          C.Aluminum Wood Multi Slide Doors: Hybrid panel construction of 1-3/4 inch thick extruded aluminum and 1/2 inch thick solid wood on the interior.
          1.Configuration:
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete those not required.
          a.Stacking Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)2 Panels OX or XO Maximum Frame Width 23 feet 9-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          2)3 Panels OXX or XXO Maximum Frame Width 23 feet 9-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          3)4 Panels OXXX or XXXO or OX XO Maximum Frame Width 31 feet 6-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)5 Panels OXXXX or XXXXO Maximum Frame Width 39 feet 3-3/4 inches by Maximum Frame Height 12 foot 3-1/16 inches
          5)6 Panels OXXXXXX or XXXXXXO or OXX XXO Maximum Frame Width 47 feet 1-1/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          b.Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)1 Panel PX or XP Maximum Frame Width 16 feet 4 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2)2 Panels PXX or XXP or PX XP Maximum Frame Width 24 feet 5/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          3)3 Panels PXXX or XXXP Maximum Frame Width 31 feet 8-5/8 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)4 Panels PXXXX or XXXXP or PXX XXP Maximum Frame Width 39 feet 4-15/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          5)5 Panels PXXXXX or XXXXXP Maximum Frame Width 47 feet 1-1/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          6)6 Panels PXXXXXX or XXXXXXP or PXXX XXXP Maximum Frame Width 54 feet 9-9/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2.Frame and Panels: Complete folding door system including head, side jambs, thresholds and aluminum panels to sizes indicated on the Drawings.
          a.Panel: Thermally broken, extruded aluminum stile and rail panels with standard one lite.
          1)Stile and Rail 3-5/8 inches (92 mm).
          b.Frame and Sill: Extruded aluminum.
          1)Frame width: _______ inches (____ mm).
          c.Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels. Color is dark bronze.
          d.Interior Wood Species: Provide with matching solid wood glazing stops.
          ** NOTE TO SPECIFIER ** Select species paragraph as required and delete the ones not required.
          1)Vertical grain Douglas Fir.
          2)Sapele mahogany.
          3)Custom species from manufacturer standard species.
          e.Interior Wood Finish: Unfinished, ready for paint or stain.
          3.Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
          a.Type: Cardinal dual glazed low-E glass.
          1)Insulated glass with a 3/4 inch (19 mm) overall thickness.
          b.Glass:
          ** NOTE TO SPECIFIER ** Select glass paragraph required and delete those not required.
          1)Air Filled:
          a)Clear-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.66, SHGC 0.59, VT 0.62
          b)LowE180-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.54, SHGC 0.49, VT 0.60
          c)LowE272-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.53, SHGC 0.33, VT 0.54
          d)LowE366-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.52, SHGC 0.23, VT 0.49
          2)Argon Filled:
          a)Clear-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.63, SHGC 0.59, VT 0.62
          b)LowE180-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.50, SHGC 0.49, VT 0.60
          c)LowE272-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.33, VT 0.54
          d)LowE366-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.48, SHGC 0.22, VT 0.49
          e)Solarban SB60-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.32, VT 0.55
          3)Argon Filled with room side LowE I89.
          a)LowE272-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.32, VT 0.53
          b)LowE240-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.20, VT 0.29
          c)LowE366-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.22, VT 0.48
          c.Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
          ** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
          d.Simulated Divided Lites: Sculpted profile as selected.
          4.Locking Hardware and Handles: Manufacturer's standard minimal one piece handle and exterior locking hardware.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraph as required and delete the one not required.
          a.Provide with standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel.
          b.Provide with optional three point lock system available for systems 8 feet or taller with locking hardware located on the primary sliding panel.
          c.Handle Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
          1)Brushed Satin Aluminum color.
          2)Brushed Satin Bronze color.
          d.Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
          5.Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered head track, side jambs and threshold frame system.
          a.Rolling Hardware:
          ** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
          1)Nylon polyamide plastic wheels.
          2)Stainless steel wheels.
          b.Threshold:
          * NOTE TO SPECIFIER ** Select the threshold type required from the following paragraphs and delete those not required.
          1)Standard Self-draining Weather Resistant Sill with interior stop height options for all weather conditions.
          2)Flush sill.
          3)Ramp sill.
          4)ADA Compliant ramp sill.
          6.Interior Wood Species: Provide with matching solid wood glazing stops.
          ** NOTE TO SPECIFIER ** Select species paragraph as required and delete the ones not required.
          a.Vertical grain Douglas Fir.
          b.Sapele mahogany.
          c.Custom species from manufacturer standard species.
          7.Interior Wood Finish: Unfinished, ready for paint or stain.
          8.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.White paint.
          b.Bronze paint.
          c.Two coat 70 percent Kynar finish with color as selected from manufacturer range of finishes.
          d.Two coat 70 percent Kynar finish with custom color.
          e.Decoral wood grain finish with color as selected.
          9.Threshold Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized.
          b.Bronze anodized.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
          10.Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
          a.Screen Mechanism:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Stand alone type.
          2)Concealed within frame and integrated with door system.
          b.Operation:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
          2)Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
          3)Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
          c.Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Insect protection.
          2)Control heat gain or loss.
          3)UV protection.
          4)Projector screen.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Anodized finish in manufacturer's standard color
          2)Anodized finish in custom color.
          3)Wood veneer from manufacturer's standard selections.
 
          D.Contemporary Clad Series Multi-Slide Sliding Doors: Hybrid panel construction 2-1/4 inches thick with exterior facing of extruded aluminum and solid wood on the interior.
          1.Configuration:
          ** NOTE TO SPECIFIER ** Select one of the following three paragraphs and delete those not required.
          a.Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to sizes indicated on the Drawings.
          b.Stacking Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)2 Panels OX or XO Maximum Frame Width 9 feet 9 inches by Maximum Frame Height 9 foot 3 inches.
          2)3 Panels OXX or XXO Maximum Frame Width 14 feet 6 inches by Maximum Frame Height 9 foot 3 inches.
          3)4 Panels OXXX or XXXO or OX XO Maximum Frame Width 19 feet 4 inches by Maximum Frame Height 9 foot 3 inches.
          4)5 Panels OXXXX or XXXXO Maximum Frame Width 24 feet 0 inches by Maximum Frame Height 9 foot 3 inches.
          5)6 Panels OXXXXXX or XXXXXXO or OXX XXO Maximum Frame Width 28 feet 8 inches by Maximum Frame Height 9 foot 3 inches.
          6)8 Panels OXXXX or XXXXO Maximum Frame Width 62 feet 10-5/8 inches by Maximum Frame Height 9 foot 3 inches.
          7)10 Panels OXXXXX or XXXXXO Maximum Frame Width 78 feet 4-9/16 inches by Maximum Frame Height 9 foot 3 inches.
          8)12 Panels OXXXXXX or XXXXXXO Maximum Frame Width 93 feet 10-1/2 inches by Maximum Frame Height 9 foot 3 inches.
          c.Pocket Configurations: Complete sliding door system including head, side jambs, thresholds and aluminum sliding panels to the following sizes.
          1)1 Panel PX or XP Maximum Frame Width 8 feet 2-5/8 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2)2 Panels PXX or XXP or PX XP Maximum Frame Width 15 feet 5/8 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          3)3 Panels PXXX or XXXP Maximum Frame Width 23 feet 8-9/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          4)4 Panels PXXXX or XXXXP or PXX XXP Maximum Frame Width 31 feet 5-9/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          5)5 Panels PXXXXX or XXXXXP Maximum Frame Width 39 feet 2-9/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          6)6 Panels PXXXXXX or XXXXXXP or PXXX XXXP Maximum Frame Width 46 feet 11-1/2 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          7)8 Panels PXXXX or XXXXP or PXX XXP Maximum Frame Width 62 feet 8-5/16 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          8)10 Panels PXXXXX or XXXXXP Maximum Frame Width 78 feet 2-1/4 inches by Maximum Frame Height 12 foot 3-1/16 inches.
          9)12 Panels PXXXXXX or XXXXXXP or PXXX XXXP Maximum Frame Width 93 feet 8-3/16 inches by Maximum Frame Height 12 feet 3-1/16 inches.
          2.Frame and Panels: Complete folding door system including head, side jambs, thresholds and aluminum panels to sizes indicated on the Drawings.
          a.Panel: Thermally broken, extruded aluminum and wood stile and rail panels with standard one lite.
          1)Stile and Rail 2-15/16 inches).
          b.Frame and Sill: Extruded aluminum.
          1)Frame width: _______ inches (____ mm).
          c.Weatherstripping: Weather seal inserted in frame and sill to provide perimeter seal, as well as between door panels. Color is dark bronze.
          d.Wood Species: Provide with matching solid wood glazing stops.
          ** NOTE TO SPECIFIER ** Select species paragraph as required and delete the ones not required.
          1)Vertical grain Douglas Fir.
          2)Sapele mahogany.
          3)Custom species from manufacturer standard species.
          e.Wood Finish: Unfinished, ready for paint or stain.
          3.Glass: All glass to comply with safety glazing requirements of ANSI Z97.1 and CPSC 16CFR 1201.
          a.Type: Cardinal dual glazed low-E glass.
          1)Insulated glass with a 3/4 inch (19 mm) overall thickness.
          b.Glass:
          ** NOTE TO SPECIFIER ** Select glass paragraph required and delete those not required.
          1)Air Filled:
          a)Clear-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.66, SHGC 0.59, VT 0.62
          b)LowE180-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.54, SHGC 0.49, VT 0.60
          c)LowE272-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.53, SHGC 0.33, VT 0.54
          d)LowE366-Air-Clear: Overall Thickness 3/4 inch, U-Factor 0.52, SHGC 0.23, VT 0.49
          2)Argon Filled:
          a)Clear-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.63, SHGC 0.59, VT 0.62
          b)LowE180-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.50, SHGC 0.49, VT 0.60
          c)LowE272-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.33, VT 0.54
          d)LowE366-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.48, SHGC 0.22, VT 0.49
          e)Solarban SB60-Argon-Clear: Overall Thickness 3/4 inch, U-Factor 0.49, SHGC 0.32, VT 0.55
          3)Argon Filled with room side LowE I89.
          a)LowE272-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.32, VT 0.53
          b)LowE240-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.20, VT 0.29
          c)LowE366-Argon-LowE I89: Overall Thickness 3/4 inch, U-Factor 0.45, SHGC 0.22, VT 0.48
          c.Glazing: Silicone bedding on exterior surfaces and glazing seal on the interior of the panel.
          ** NOTE TO SPECIFIER ** Select optional paragraph if required and delete if not required.
          d.Simulated Divided Lites: Sculpted profile as selected.
          4.Locking Hardware and Handles: Manufacturer's standard minimal one piece handle and exterior locking hardware.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraph as required and delete the one not required.
          a.Provide with standard two point lock system secures large sliding panels with locking hardware located on the primary sliding panel.
          b.Provide with optional three point lock system available for systems 8 feet or taller with locking hardware located on the primary sliding panel.
          c.Handle Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete the one not required.
          1)Brushed Satin Aluminum color.
          2)Brushed Satin Bronze color.
          d.Provide panel handle height centered at 36 inches (914 mm) from bottom of panel.
          5.Rolling Hardware: Manufacturer's standard rolling hardware integrated with engineered head track, side jambs and threshold frame system.
          a.Rolling Hardware:
          ** NOTE TO SPECIFIER ** Select the wheel type required and delete the one not required.
          1)Nylon polyamide plastic wheels.
          2)Stainless steel wheels.
          b.Threshold:
          * NOTE TO SPECIFIER ** Select the threshold type required from the following paragraphs and delete those not required.
          1)Standard Self-draining Weather Resistant Sill with interior stop height options for all weather conditions.
          2)Flush sill.
          3)Ramp sill.
          4)ADA Compliant ramp sill.
          6.Interior Wood Species: Provide with matching solid wood glazing stops.
          ** NOTE TO SPECIFIER ** Select species paragraph as required and delete the ones not required.
          a.Vertical grain Douglas Fir.
          b.Sapele mahogany.
          c.Custom species from manufacturer standard species.
          7.Interior Wood Finish: Unfinished, ready for paint or stain.
          8.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized
          b.Bronze anodized.
          c.White paint.
          d.Bronze paint.
          e.Two coat 70 percent Kynar finish with color as selected from manufacturer range of finishes.
          f.Two coat 70 percent Kynar finish with custom color.
          g.Decoral wood grain finish with color as selected.
          9.Threshold Finish:
          ** NOTE TO SPECIFIER ** Select finish paragraph required and delete those not required.
          a.Clear anodized.
          b.Bronze anodized.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs as required and delete those not required.
          10.Screen and Blind: Provide horizontal, retractable non-pleated insect and solar control screen and blind system with fingertip operation, load balancing and tensioning adjustment.
          a.Screen Mechanism:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Stand alone type.
          2)Concealed within frame and integrated with door system.
          b.Operation:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Single function for blinds up to 12 feet (3.65 m).wide and 10 feet (3.04 m) tall.
          2)Double function for blinds up to 24 feet (7.31 m) wide and 10 feet (3.04 m) tall.
          3)Multi-function screen and blind system up to 24 feet (7.31 m) wide and 7 feet 6 inches (2.29 m) tall.
          c.Screen Mesh: Fiberglass/PVC mesh as selected from manufacturer's available selection for:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Insect protection.
          2)Control heat gain or loss.
          3)UV protection.
          4)Projector screen.
          d.Finish:
          ** NOTE TO SPECIFIER ** Select paragraph required and delete the one not required.
          1)Anodized finish in manufacturer's standard color
          2)Anodized finish in custom color.
          3)Wood veneer from manufacturer's standard selections.
 
          2.3FABRICATION
 
          A.Sizes and Configurations: Fabricate to sizes and configurations indicated on the Drawings. Verify opening sizes by field measurement prior to completing fabrication.
 
          B.Verify sliding direction for opening units.
 
          C.Fabricate with manufacturer's non-integral nail fin for use in conjunction with standard flashing, weather resistant barriers and compatible sealants.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that the maximum deflection of the header with the live load does not exceed the lesser of L/720 of the span and 1/4 inch. Structural support for lateral loads including both wind load and when the panels are stacked open) must be provided.
 
          C.Verify that dimensions of rough opening will fit the net frame dimensions of door system; verify that rough openings are level, plumb, and square, with no unevenness in the floor.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Properly flash and waterproof around the perimeter of the opening and frame. Adequate overhangs to prevent the effects of sheeting water from above are recommended.
 
          C.Provide adequate anchorage devices. Securely fit frame in place, level, straight, plumb and square. Install frame in proper elevation, plane and location, and in proper alignment with other work. Head section of frame must be installed with a 1/8 inch upward crown at the center of the opening.
 
          D.If necessary for tracks recessed into finish floors, drill weep holes in the floor track and provide drain connectors to ensure water can escape from the tracks.
 
          E.Ensure doors are adjusted for proper operation.
 
          F.For products requiring field finishing, field as specified in Section 09 90 00 - Painting and Coating; seal and finish promptly after installation and no more than seven days and prior to exposure to weather.
 
          G.Install the screen system following the manufacturer's recommendations and installation instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect installed product from construction activities, particularly thresholds and floor channels.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION