| Find over 500 more construction specifications | Arcat.com |
901 S. W. 39th St. Renton, WA 98055 Toll Free: 800-929-3371 Phone: 425-251-8685 Fax: 425-251-8999 Email: info@trimlite.com. Web Site: www.trimlite.com [HYPERLINK "http://www.arcat.com/arcatcos/cos9544/arc44274.html"Click Here ] for additional information. Operating since 1983 with humble beginnings in Vancouver BC as a manufacturer of decorative glass inserts for steel door fabricators, Trimlite has evolved into a manufacturer and distributor of exterior and interior doors, decorative door glass and millwork products for the building materials industry. We pride ourselves in partnering with select vendors who manufacture premium building materials - Simpson Doors, Plastpro, and Cardinal IG to name a few. Our customer base is broad and represents strong relations whether they are door prehangers and distributors, or major steel, fiberglass, and wood door manufacturers. With glass and stile-and-rail wood door manufacturing facilities in Asia and distribution locations in Canada and the USA, Trimlite strives to provide the best door and glass products in the industry. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Interior wood doors of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Shaker doors and bifolds. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shaker doors and bifolds with applied beads. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Shaker doors and bifolds with custom applied beads. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Raised panel doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Flat panel ovolo bead doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Contemporary doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | High definition shaker panel doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Barn doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Plantation louver doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Custom Woodbar French doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | French doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED WORK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 71 53 - Security Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American with Disabilities Act (ADA). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | National Fire Protection Association (NFPA): NFPA 80 - Standard for Fire Doors and Other Opening Protectives. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Include plans, elevations, sections, details, and attachments to other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Indicate locations of blocking and reinforcements required for installing wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, representing actual product, color, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment, cleaning and maintenance of wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum five years experience in manufacturing wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer: Experienced with installation of similar products, and acceptable to the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of fabrication techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until installation is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in the manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect finished surfaces from soiling or damage during handling and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty for materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURER | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Trimlite, L.L.C., which is located at: 901 S. W. 39th St.; Renton, WA 98055; Toll Free Tel: 800-929-3371; Tel: 425-251-8685; Fax: 425-251-8999; Email: request info; Web: http://www.trimlite.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | INTERIOR WOOD DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Shaker Doors and Bifolds: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fire Rating per NFPA 80: 20-minute fire rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration: Configuration: 1-Panel, 2-Panel, 3-Panel Mission Style, 3-Panel Equal, 4-Panel Equal, and 5-Panel Equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Factory primed with diffused white laminate glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fir. Vertical grain douglas fir. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Fir. Vertical grain douglas fir with diffused white laminate glass | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Knotty Alder. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Height: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Bifold Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Bifold Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Bifold Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Bifold Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Door Width: 72 in (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Shaker Doors and Bifolds with Applied Beads: 1-Panel 2-Step Bead profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: Single panel design with bead profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bead Profile: 1-9/16 in (40 mm) bead steps down from shaker style door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Bifold Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Bifold Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Bifold Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Bifold Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shaker Doors and Bifolds with Custom Applied Beads: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 1-Panel, 2-Panel, 3-Panel Mission Style, 3-Panel Equal, 4-Panel Equal, and 5-Panel Equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bead Profile: Shaker. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Bead Profile: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Bead Profile: Ovolo. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Bead Profile: Angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Bead Profile: Quirk. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Height: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Bifold Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Bifold Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Bifold Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Bifold Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Bifold Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Bifold Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Bifold Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Bifold Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Raised Panel Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 1-Panel, 2-Panel, 2-Panel with Larger Panel, 3-Panel, 4-Panel, 5-Panel Equal, and 6-Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Double Hip: 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Single Hip: 1-1/4 in (32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 2-Panel and 3-Panel Designs Only | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Height: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Flat Panel Ovolo Bead Doors: No nail holes, and consistent reveals at every edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bead type: 3/8 in (9.5 mm) Ovolo sticking/bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flat Panel: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Contemporary Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Factory Primed: Shaker series. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fir: Shaker series. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panels: 1/2 in (13 mm) wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panels: 3/4 in (19 mm) wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
Delete glass panel options not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Panels: Clear. Privacy level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Panels: Seedy Baroque. Privacy level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Panels: Sea Spray. Privacy level 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Panels: Rooftop. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Panels: Sable. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Panels: Screen Dot. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Panels: Diffused White Laminate. Privacy level 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glass Panel Thickness 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Height: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | High Definition Shaker Panel Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 1-Panel, 2-Panel, 3-Panel Mission Style, 3-Panel Equal, 4-Panel Equal, and 5-Panel Equal. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panel Thickness: 1-1/4 in (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Shaker Hip: 3/4 in (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Thickness: 1-3/4 in (44.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Barn Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 1-Panel V-Grooved, 1-Panel V-Grooved with Z-Bar, 2-Panel V-Grooved with K-Bar, and 1-Panel V-Groove with Fuller Width Rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Species: Knotty Alder. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Species: Fir. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Width: 48 in (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Hardware: Brushed stainless steel track with J-Strap Style Roller | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Hardware: Matte black track with J-Strap Style Roller | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Hardware: Soft Close Option | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Hardware: Matte Black 6-1/2 in Recessed Pull with 6-1/2 in Matte Black Handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Hardware: Stainless Steel 6-1/2 in Recessed Pull with 6-1/2 in Stainless Steel Handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Hardware: 12 in Satin Nickel Round Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Hardware: 16 in Satin Nickel Round Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Hardware: 24 in Satin Nickel Round Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Hardware: 60 in Satin Nickel Round Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Hardware: 60 in Matte Black Round Pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Plantation Louver Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: Louver Top Panel and Louver Bottom Panel with Middle Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Slat Size: 3-1/4 in (83 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Bifold Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Bifold Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Bifold Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Custom Woodbar Doors: True divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 5-Lite, 6-Lite, 8-Lite, 9-Lite Queen Anne, 10-Lite, and 15-Lite. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mullion configuration: TDL Ovolo bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mullion configuration: TDL Shaker bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
Delete glass options not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass: Clear. Privacy level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass: Seedy Baroque. Privacy level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass: Sea Spray. Privacy level 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass: Rooftop. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass: Sable. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass: Screen Dot. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 1/8" Tempered Glass Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Thickness: 1-3/4 in (44.5 mm). for | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Configurations: 5-Lite, 8-Lite, 10-Lite and 15-Lite. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | French Doors: Factory primed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration: 1-Lite | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Factory Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Thickness: 1-3/8 in (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Width: 18 in (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Width: 24 in (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Width: 26 in (660 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Width: 28 in (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Width: 30 in (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Width: 32 in (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Width: 34 in (864 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Width: 36 in (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Width: 42 in (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Width: Custom, refer to the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Height: 6 ft 8 in (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Beading: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stiles: 4-1/2 in (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Top rail: 4-7/16 in (113 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Bottom rail: 9-3/16 in (233 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Height: 7 ft 0 in (2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Beading: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stiles: 4-1/2 in (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Top rail: 6-7/16 in (163.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Bottom rail: 11-3/16 in (284 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Door Height: 7 ft 6 in (2286 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bottom panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Beading: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stiles: 4-1/2 in (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Top rail: 4-7/16 in (113 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Bottom rail: 9-3/16 in (233 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Height: 8 ft 0 in (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bottom panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Beading: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stiles: 4-1/2 in (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Top rail: 4-7/16 in (113 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Bottom rail: 9-3/16 in (233 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Design Styles: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Adelaide: Patina finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Caming: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glazing: Sable bevel and clear bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Artisan: Patina finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Caming: 3/16 in (5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glazing: Granite, luminating reed, clear bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Harlow: Patina finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Caming: 3/16 in (5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Caming: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glazing: Granite, narrow reed, clear bevel and sandblast. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Lexington: Patina finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glazing: Clear ripple, clear bevel, grey ripple, and drawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Modena: Patina finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Caming: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glazing: Granite, luminating reed, clear bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Modena: Zinc finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Caming: 3/8 in (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glazing: Granite, luminating reed, clear bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | White Silk Laminated Glass: 3/8 in (9.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Bead Profile: Quirk. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Wood bar bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Wood bar flat glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Retro Series: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Clear: Tempered safety glass. Privacy level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Crossreed: Tempered safety glass. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Delta Frost: Tempered safety glass. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Diffused White Laminate: Tempered safety glass. Privacy level 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | 10-Lite and 15-Lite Glue Chip: Patina finish between glass panels. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | 10-Lite and 15-Lite Glue Chip: Zinc finish between glass panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Kasumi/Travertine: Tempered safety glass. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Laundry: Tempered safety glass. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Leaf - Small: Tempered safety glass. Privacy level 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Leaf - Large: Tempered safety glass. Privacy level 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Madison Cast: Tempered safety glass. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Mirror: Tempered safety glass. Privacy level 10 | |||||||||||||||||||||||||||||||||||||||||||||||||
13) | Narrow Reed: Tempered safety glass. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
14) | Pantry: Tempered safety glass. Privacy level 8 | |||||||||||||||||||||||||||||||||||||||||||||||||
15) | Pinhead: Tempered safety glass. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
16) | Quattro: Tempered safety glass. Privacy level 7 | |||||||||||||||||||||||||||||||||||||||||||||||||
17) | Rain: Tempered safety glass. Privacy level 9. | |||||||||||||||||||||||||||||||||||||||||||||||||
18) | Riverton Clear: Tempered safety glass. Privacy level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
19) | Riverton Obscure: Tempered safety glass. Privacy level 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
20) | Rooftop: Tempered safety glass. Privacy level 8 | |||||||||||||||||||||||||||||||||||||||||||||||||
21) | Sable: Tempered safety glass. Privacy level 9 | |||||||||||||||||||||||||||||||||||||||||||||||||
22) | Screen Dot: Tempered safety glass. Privacy level 9 | |||||||||||||||||||||||||||||||||||||||||||||||||
23) | Seedy Baroque: Tempered safety glass. Privacy level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
24) | Wheat: Tempered safety glass. Privacy level 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION AND PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Examine substrates for compliance with requirements for installation tolerances and other conditions affecting performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install products in strict accordance with manufacturer's instructions and approved submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Follow manufacturer's recommendations for attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Adjust to open and close smoothly and freely without binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||