| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Bartels Doors, which is located at: 1901 Tigertail Blvd. Dania Beach, FL 33004 Toll Free Tel: 866-529-679 Tel: 954-924-6137 Fax: 954-924-6138 Email: request info Web: http://www.bartelsusa.com [ Click Here ] for additional information. Bartels was started by a German contractor who saw a need for quality building products in the US and knew where to get it... their home country of Germany where they have been manufacturing doors and door hardware for generations. With a vision to supply only the highest quality products, Bartels has been satisfying clients since 1999. Bartels products are comprised of a variety of qualified manufacturers in Germany. Each company specializes in their particular product guaranteeing they meet Bartels high standard for Quality. Bartels has been importing quality German product to North America and the Caribbean since 1999. Our team values the relationships with clients and makes purchasing custom doors a breeze. Each product is offered with warranties to ensure you are satisfied with your purchase for years to come. Bartels team promises to provide excellent customer service long after your order arrives. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Flush with frame interior wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 71 00 - Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Bartels Doors, which is located at: 1901 Tigertail Blvd.; Dania Beach, FL 33004; Toll Free Tel: 866-529-679; Tel: 954-924-6137; Fax: 954-924-6138; Email: request info; Web: http://www.bartelsusa.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | FLUSH WITH FRAME INTERIOR DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Standard Edge Door System, as supplied by Bartels Doors. Made of wood and come as a full system with all components included. Factory finished in furniture grade laminate, wood veneer or lacquer finish, so there is no difference between the door leaf, frame and edge. Concealed hinges provide an interior door panel that is flush with the casing (frame) on the "room side" of the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door type: Single. With door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Type: Double. With door frame. One door will be an inactive panel. With flush bolt for locking in place. If door is 96 inches (2348 mm) in height the inactive panel to have automatic flush bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Latch: Roller Catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Construction: All cores have an internal frame of solid wood to receive hinges, mortise and MWE barn door hardware combined with solid/tubular chipboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door perimeter: 1 to 2 inch (51 mm) solid wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Core: Tubular chipboard. Allow heat and humidity to pass through freely. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Core: Solid chipboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Jamb and Casing: Various wall thickness and casing widths available provided in matching finish or other specified finish | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Split Jamb and Casing for wall thicknesses up to 13 inch (330 mm) wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Minimum Wall Thickness: 3-15/16 inches (100 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Casing Widths: 2 inches (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Casing Widths: 2-3/8 inches (60 mm); standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Casing Widths: 2-3/4 inches (70 mm) for white lacquered finished. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Casing Widths: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Rubber Sound Seal: Factory installed onto jamb to seal against door. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Height: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Widths: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Concealed Hinges: TECTUS, TE 340 3D. Completely concealed hinge system for timber, steel or aluminum frames. To be used with unrebated residential and heavy-duty doors. Maintenance-free slide bearings. Sideways closed hinge body for a homogeneous mortise appearance. Framing may require trimming for hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Certifications: UL. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 3D Adjustment: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Side: Plus or minus 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Height: Plus or minus 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Compression: Plus or minus 1/32 inch(1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Load Capacity: 176 lbs (80 kg) two hinges per door. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Overall Length: 6.3 inches (160 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Width, Door: 1.1 inches (28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Width, Frame: 1.1 inches (28 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Cutter Diameter: 0.94 inches (24 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Opening Angle: 180 degrees | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Finish: Satin-nickel | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Finish: ________. Powder coated | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Magnetic Mortise and Strike Plate: Stainless steel. Finish: Matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Door Lever: Karcher Design - Nevada | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Door Lever: Karcher Design - Las Vegas | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Door Lever: Karcher Design - Montana | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Door Lever: Karcher Design - Verona | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Door Lever: Karcher Design - Seattle | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Door Lever: Karcher Design - Seattle Black Finish | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Door Lever: Karcher Design - Milano | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Door Lever, Stainless Steel: Karcher Design - Rhodos | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Door Lever, Stainless Steel: Karcher Design - Rio Steel | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Door Lever, Stainless Steel: Karcher Design - Seattle | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Door Lever, Stainless Steel: Karcher Design - Verona | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Door Lever, Stainless Steel: Modern Door Lever - FSB 1035 | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Door Lever, Stainless Steel: Modern Door Lever - FSB 1076 | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Door Lever, Stainless Steel: Karcher Design - Madeira | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Door Lever, Stainless Steel: Karcher Design - Manhattan | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Door Lever, Stainless Steel: Karcher Design - New York | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Door Lever, Stainless Steel: Karcher Design - Corsica | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Door Lever, Stainless Steel: Karcher Design - Starlight | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Door Lever, Stainless Steel: Karcher Design - Phoenix | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Door Lever, Stainless Steel: Karcher Design - Porto | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Door Lever, Stainless Steel: Karcher Design - Atlantis | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Door Lever, Stainless Steel: Karcher Design - Tasmania | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Door Lever, Stainless Steel: Karcher Design - Montana | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Glazing Type: Tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Glazing Type: Laminated, Frosted. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Glazing Type: Laminated, RAl Color: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Glazing Shade: Clear. Low iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Glazing Shade: Foil Insert | |||||||||||||||||||||||||||||||||||||||||||||||||
45. | Glazing Shade: Bronze Tone | |||||||||||||||||||||||||||||||||||||||||||||||||
46. | Glazing Shade: Textured | |||||||||||||||||||||||||||||||||||||||||||||||||
47. | Glazing Shade: Acid Etched (Frosted) | |||||||||||||||||||||||||||||||||||||||||||||||||
48. | Glazing Shade: ________, | |||||||||||||||||||||||||||||||||||||||||||||||||
49. | Glass Insert: LA 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
50. | Glass Insert: LA 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
51. | Glass Insert: LA 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
52. | Glass Insert: LA 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
53. | Glass Insert: LA 4B | |||||||||||||||||||||||||||||||||||||||||||||||||
54. | Glass Insert: LA 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
55. | Glass Insert: LA 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
56. | Glass Insert: LA 8. | |||||||||||||||||||||||||||||||||||||||||||||||||
57. | Glass Insert: LA 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
58. | Glass Insert: LA 11. | |||||||||||||||||||||||||||||||||||||||||||||||||
59. | Glass Insert: LA 110. | |||||||||||||||||||||||||||||||||||||||||||||||||
60. | Glass Insert: LA 115. | |||||||||||||||||||||||||||||||||||||||||||||||||
61. | Glass Insert: LA 114. | |||||||||||||||||||||||||||||||||||||||||||||||||
62. | Glass Insert: LA 114B. | |||||||||||||||||||||||||||||||||||||||||||||||||
63. | Glass Insert: Sonder-LA. | |||||||||||||||||||||||||||||||||||||||||||||||||
64. | Door Finish: Real Wood Veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Orientation: Vertical. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Orientation: Horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Veneer Type: Real Nature: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: Beech planked. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: Oak natural planked. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Oak bourbon. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Oak perla planked. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Oak smoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Veneer Type: Real Knotty: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: Oak bourbon knotty. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: Oak nature knotty. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Oak perla knotty. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Oak smoke knotty. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fine Cust Collection: Custom veneer with refined grain patterns and repeated color variations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: Mocca | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: Grigio | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Cino | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Vivo | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Bianco | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Real Classic: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: Amazaque | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: American Walnut | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: American. Cherry tree 07 | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Ash | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Elm | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: European cherry tree | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: European maple | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: European pine | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Finish: French walnut | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Finish: Heartwood ash | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Finish: Larch stripe | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Finish: Santos rosewood | |||||||||||||||||||||||||||||||||||||||||||||||||
13) | Finish: Sapeli mahogany | |||||||||||||||||||||||||||||||||||||||||||||||||
14) | Finish: Silver fir | |||||||||||||||||||||||||||||||||||||||||||||||||
15) | Finish: Spruce with branches | |||||||||||||||||||||||||||||||||||||||||||||||||
16) | Finish: Swiss pear tree | |||||||||||||||||||||||||||||||||||||||||||||||||
17) | Finish: Teak | |||||||||||||||||||||||||||||||||||||||||||||||||
18) | Finish: Wenge | |||||||||||||||||||||||||||||||||||||||||||||||||
19) | Finish: Zebrawood | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Door Finish: Painted and Laquered: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: Dark gray lacquer similar to DB 703. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: Silk gray lacquer similar to NCS S1500 N. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: Lacquer similar to RAL 9016. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Color: Lacquer similar to RAL 9010. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Door Finish: Laminate. Highly scratch resistant surface. A multi-layer material of decorative paper webs combined with hard resins under high heat and pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Laminate: Acacia. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Laminate: Anthrazit matt. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Laminate: Arctic matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Laminate: Ash white opaque. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Laminate: Beech nature. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Laminate: Effect Oak Nero. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Laminate: Effect Oak Stone. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Laminate: Effect gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Laminate: Effect onyx. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Laminate: Effect white. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Laminate: Fachwerk oak honey. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Laminate: Fachwerk oak nature. | |||||||||||||||||||||||||||||||||||||||||||||||||
13) | Laminate: Fachwerk oak sand. | |||||||||||||||||||||||||||||||||||||||||||||||||
14) | Laminate: Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
15) | Laminate: Natural oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
16) | Laminate: Onyx matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
17) | Laminate: Pinea cream. | |||||||||||||||||||||||||||||||||||||||||||||||||
18) | Laminate: Pinea Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
19) | Laminate: Pinea Snow. | |||||||||||||||||||||||||||||||||||||||||||||||||
20) | Laminate: Spreadable. | |||||||||||||||||||||||||||||||||||||||||||||||||
21) | Laminate: Uni gray matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
22) | Laminate: Uni white matte. | |||||||||||||||||||||||||||||||||||||||||||||||||
23) | Laminate: Ureiche. | |||||||||||||||||||||||||||||||||||||||||||||||||
24) | Laminate: White RAL 9016. | |||||||||||||||||||||||||||||||||||||||||||||||||
25) | Laminate: White RAL 9010. | |||||||||||||||||||||||||||||||||||||||||||||||||
65. | Concealed Door Closer: Manufacturer: Dormakada. | |||||||||||||||||||||||||||||||||||||||||||||||||
66. | Drop-Down Seal: At base of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
67. | Keyed or Privacy Function. | |||||||||||||||||||||||||||||||||||||||||||||||||
68. | Sandwich Edge: A specified veneer down the jamb side (latch side) of the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Stocked Standard Edge Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: RAL 9016 - White. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Thickness: 1-9/16 inches (40 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Split Jamb and Casing with Sound Seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Concealed "Tectus" Hinges - 3 Way Adjustable. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Factory Installed German Magnetic Mortise. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Includes Griffwerk "Lucia" Passage or Provicy Lever SetWall | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Lever Height: 41-5/16 inches (1050 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Thickness: 4-1/2 to 5-5/16 inches (115 to 135 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Maximum Wall Thickness: 6-5/16 inches (160 mm) with extended split jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Model TMC.SE.959x2347.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 37-3/4 inches (959 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 43-5/16 inches (1106 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Model TMC.SE.959x2347.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 37-3/4 inches (959 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 43-5/16 inches (1106 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Model TMC.SE.709x2097.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 27-15/16 inches (709 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 33-11/16 inches (856 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Model TMC.SE.709x2097.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 27-15/16 inches (709 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 33-11/16 inches (856 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Model TMC.SE.709x2347.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 27-15/16 inches (709 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 33-11/16 inches (856 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Model TMC.SE.709x2347.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 27-15/16 inches (709 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 33-11/16 inches (856 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Model TMC.SE.834x2097.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 32-13/16 inches (834 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 38-5/8 inches (981 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Model TMC.SE.834x2097.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 32-13/16 inches (834 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 38-5/8 inches (981 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Model TMC.SE.834x2347.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 32-13/16 inches (834 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 38-5/8 inches (981 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Model TMC.SE.834x2347.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 32-13/16 inches (834 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 92-3/8 inches (2347 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 38-5/8 inches (981 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 95-7/16 inches (2424 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Model TMC.SE.959x2097.L.RAL 9016 (Left Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 37-3/4 inches (959 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 43-5/16 inches (1106 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Model TMC.SE.959x2097.R.RAL 9016 (Right Hinge). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finished Door Width: 37-3/4 inches (959 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finished Door Height: 82-9/16 inches (2097 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Outside Casing Width: 43-5/16 inches (1106 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Outside Casing Height: 85-9/16 inches (2174 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | add other items such as tolerances if applicable; do not include step-by-step installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||