MasterFormat: 2014
SpecWizard: customize this spec    Download this Vinyl Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
PGT Industries Vinyl Doors
 
         
SECTION 08 15 00
 
         
VINYL DOORS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** PGT Industries; vinyl doors.
This section is based on the products of PGT Industries, which is located at:
P. O. Box 1529
Nokomis, FL 34274
Toll Free Tel: 800-282-6019
Tel: 941-480-1600
Fax: 941-486-8369
Email: request info
Web: http://www.pgtindustries.com
[ Click Here ] for additional information.
All windows and doors can provide a view. But at PGT, we believe in doing more. From our Florida headquarters, our purpose has been providing homeowners with custom windows and doors that fit their unique lifestyle, while also creating products that protect against hurricane force winds. When you choose PGT Custom Windows + Doors you're getting a product we trust in our own homes. That's why we work every day with a clear purpose. In the aftermath of Irma, we look to serve customers in Miami-Dade, Fort Lauderdale-Broward, Jacksonville, Orlando, Naples, Tampa, Sarasota, all of Florida, and the Gulf Coast.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vinyl Doors of the following types:
          1.Impact rated doors. (WinGuard Series)
          2.Non-impact rated doors. (EnergyVue Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 19 13 - Acrylic Water Repellents.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 08 51 13 - Aluminum Windows.
 
          F.Section 08 53 00 - Plastic Windows.
 
          G.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          2.ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
          3.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
          4.ASTM E987 - Standard Test Methods for Deglazing Force of Fenestration Products.
          5.ASTM F842 - Standard Test Methods for Measurement of Forced Entry Resistance of Horizontal Sliding Door Assemblies.
 
          B.American Architectural Manufacturers Association (AAMA).
          1.AAMA/WDMA/CSA 101/I.S.2/A440 - North American Fenestration Standard/Specification for Windows, Doors, and Skylights.
          2.AAMA 1304 - Voluntary Specification for Forced Entry Resistance of Side-Hinged Door Systems.
 
          C.Florida Building Code (FBC).
          1.Florida High-Velocity Hurricane Zones (HVHZ).
 
          D.International Building Code (IBC).
 
          E.Miami Dade County.
 
          F.National Fenestration Rating Council (NFRC).
 
          G.Sea Turtle Protection Code.
 
          H.Texas Department of Insurance.
 
          I.U.S. Environmental Protection Agency (EPA):
          1.ENERGY STAR.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: PGT Industries, which is located at: P. O. Box 1529; Nokomis, FL 34274; Toll Free Tel: 800-282-6019; Tel: 941-480-1600; Fax: 941-486-8369; Email: request info; Web: http://www.pgtindustries.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE AND DESIGN REQUIREMENTS
 
          A.Standards Compliance:
          1.Florida Building Code.
          2.Miami Dade Notice of Acceptance.
          3.International Building Code, meets or exceeds standards for:
          a.Air infiltration.
          b.Deglazing.
          c.Structural integrity.
          d.Water resistance.
          e.Forced-entry resistance.
          4.ENERGY STAR Certified.
          5.Texas Department of Insurance.
          6.AAMAWDMA/CSA 101/I.S.2/A440.
          7.ASTM E283 for air infiltration.
          8.ASTM E987 for deglazing.
          9.ASTM E547 and E331 for water resistance.
          10.ASTM F588, ASTM F842 and AAMA 1304 for forced entry resistance.
          11.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          12.Sea Turtle Protection Code.
          ** NOTE TO SPECIFIER ** Adding unique value and energy efficiency to your project, WinGuard Vinyl builds on the exceptional strength and impact-resistant benefits of the WinGuard Aluminum line and incorporates the energy-efficient components of vinyl and laminated insulating glass. This line is built with more expansive sizes and higher design pressures to impactfully complete new construction, remodeling, and replacement projects. Delete article if not required.
 
          2.3IMPACT RATED VINYL DOORS
 
          A.Performance Requirements:
          1.International Building Code: meets or exceeds standards for the following.
          a.Small and large missile impact protection.
          b.Residential intruder protection.
 
          B.General:
          1.Warranty:
          a.Limited lifetime warranty on frames and insulated glass.
          b.10 year warranty laminated glass.
          2.Deters intruders.
          3.Filters out 99 percent of UV rays.
          4.Reduces outside noise.
          5.Construction:
          a.Snap-on glazing beads.
          b.Structural glazing.
          c.Aluminum reinforced panels.
          d.Extruded screen frame with fiberglass mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          6.Frame: Fin.
          7.Frame: Equal leg.
          8.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single laminated glazing.
          c.Impact rated glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Turtle Glass.
          i.Tint: As indicated on Drawings.
          j.Tint: To be selected by Architect.
          k.Privacy: Obscure glass.
          l.Coating: Lo-E SB 60.
          m.Coating: Lo-E SB 70XL.
          n.Coating: None.
          o.Coating: _____.
          9.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Flat grid between the glass. Profile: 9/16 inch (14 mm) flat grid.
          b.Flat grid between the glass. Profile: 13/16 inch (21 mm) flat grid.
          c.Contour grid between the glass. Profile: 1 inch (25 mm) wide.
          d.Traditional simulated divided lite. 7/8 inch (22 mm) wide raised ogee applied to exterior and interior with 9/16 inch (14 mm) wide shadow bar between the glass.
          e.Pattern: Standard.
          f.Pattern: Brittany/Prairie.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          10.Finish: White.
          11.Finish: Tan.
          12.Finish: TWO-TONE; Co-extruded Acrylic Capstock.
          a.Exterior Color: Bronze.
          b.Exterior Color: Anodize.
          c.Exterior Color: Hunter Green.
          d.Exterior Color: Brick Red.
          e.Exterior Color: Black.
          f.Interior Color: White.
          g.Interior Color: Natural Oak.
          h.Interior Color: Dark Oak.
          i.Interior Color: Natural Cherry.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: WinGuard Series Preferred Sliding Glass Door, SGD5570; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure, up to 48 x 96 inches (1219 x 2438 mm): Positive 100 psf (4.79 kPa) and negative 100 psf (4.79 kPa).
          b.Design Pressure, up to 60 x 96 inches (1524 x 2438 mm): Positive 80 psf (3.83 kPa) and negative 80 psf (3.83 kPa).
          c.Design Pressure, up to 48 x 120 inches (1219 x 3048 mm): Positive 60 psf (2.87 kPa) and negative 65 psf (3.11 kPa).
          d.Design Pressure, up to 60 x 120 inches (1524 x 3048 mm): Positive 49.6 psf (2.37 kPa) and negative 53.7 psf (2.57k kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.By-pass.
          b.Pocket.
          c.Number of Panels: 1 panel minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track. Depth: 5-7/8 inches (149 mm).
          g.Frame: 3-track. Depth: 8-1/4 inches (210 mm).
          h.Frame: 4-track. Depth: 10-5/8 inches (270 mm).
          i.Corner, 90 degrees.
          j.Corner, 135 degrees.
          ** NOTE TO SPECIFIER ** Delete panel size options not required.
          k.Panel Width: 22-15/16 inches (583 mm) minimum.
          l.Panel Width, Nominal: 60 inches (1524 mm) maximum.
          m.Panel Width, Nominal: As indicated on Drawings.
          n.Panel Width, Nominal: _____.
          o.Frame Height: 30 inches (762 mm) minimum.
          p.Frame Height: 120 inches (3048 mm) maximum.
          q.Frame Height: As indicated on Drawings.
          r.Frame Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame option not required.
          3.Frame: Optional slide-on nail fin (waterproofing only).
          4.Frame: Equal leg frame.
          5.Screen:
          ** NOTE TO SPECIFIER ** Delete screen option not required.
          a.Standard.
          b.Heavy duty.
          c.Mesh: 1816 Charcoal.
          d.Mesh: BetterVue.
          6.Hardware:
          ** NOTE TO SPECIFIER ** Delete hardware options not required.
          a.Dual-point locking mechanism.
          b.Two roller wheels per panel.
          c.Heavy duty tandem rollers.
          d.Stainless steel lever-locking latch assembly.
          e.Keyed mortise lock.
          f.Raised pull handles.
          g.Recessed pull handles.
 
          D.Basis of Design: WinGuard Series Preferred French Door, FD5555; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 70 psf (3.35 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration size options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 38-13/16 inches (986 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 74 inches (1880 mm) minimum.
          f.Frame Height: 96 inches (2438 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 36 inches (914 mm) minimum.
          b.Frame Width: 76 inches (1930 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 74 inches (1880 mm) minimum.
          f.Frame Height: 96 inches (2438 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Height: _____.
          4.Configuration: Fixed sidelite panel.
          ** NOTE TO SPECIFIER ** Minimum size is 12 inches (305 mm) wide or high by 20 inches (508 mm) wide or high, maximum size is 40 inches (1016 mm) wide or high by 111 inches (2819 mm) wide or high. Delete size options not required.
          a.Frame Width: 12 inches (305 mm) minimum.
          b.Frame Width: 111 inches (2819 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 12 inches (305 mm) minimum.
          f.Frame Height: 111 inches (2819 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Frame: Equal leg. Depth: 4-9/16 inches (116 mm).
          6.Hardware:
          a.Three-point locking mechanism.
          b.Stainless steel hinges.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          c.Handle: To be selected by Architect.
          d.Handle: _____.
          ** NOTE TO SPECIFIER ** In the EnergyVue line you can find beautiful, durable windows and doors capable of handling high design pressures, all with exceptional insulation that keeps energy bills low. EnergyVue features a complete suite of customizable products. This means you don't need to shop multiple brands and product lines to find the perfect energy-saving windows and doors for your project. Delete article if not required.
 
          2.4NON-IMPACT VINYL DOORS
 
          A.General:
          1.Warranty:
          a.Limited lifetime warranty on frames and insulated glass.
          2.Construction:
          a.Snap-on glazing beads.
          b.Structural glazing.
          c.Aluminum reinforced panels.
          d.Extruded screen frame with fiberglass mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          3.Frame: Fin.
          4.Frame: Equal leg.
          5.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Tint: Clear.
          c.Tint: Bronze.
          d.Tint: Gray.
          e.Tint: Green.
          f.Tint: Turtle Glass.
          g.Tint: As indicated on Drawings.
          h.Tint: To be selected by Architect.
          i.Privacy: Obscure glass.
          j.Coating: Lo-E SB 60.
          k.Coating: Lo-E SB 70XL.
          l.Coating: None.
          m.Coating: _____.
          6.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Flat grid between the glass. Profile: 9/16 inch (14 mm) flat grid.
          b.Flat grid between the glass. Profile: 13/16 inch (21 mm) flat grid.
          c.Contour grid between the glass. Profile: 1 inch (25 mm) wide.
          d.Traditional simulated divided lite. 7/8 inch (22 mm) wide raised ogee applied to exterior and interior with 9/16 inch (14 mm) wide shadow bar between the glass.
          e.Pattern: Standard.
          f.Pattern: Brittany/Prairie.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          7.Finish: White.
          8.Finish: Tan.
          9.Finish: TWO-TONE; Co-extruded Acrylic Capstock.
          a.Exterior Color: Bronze.
          b.Exterior Color: Anodize.
          c.Exterior Color: Hunter Green.
          d.Exterior Color: Brick Red.
          e.Exterior Color: Black.
          f.Interior Color: White.
          g.Interior Color: Natural Oak.
          h.Interior Color: Dark Oak.
          i.Interior Color: Natural Cherry.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          B.Basis of Design: Energy Vue Series Sliding Glass Door, SGD5470; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure, up to 48 x 96 inches (1219 x 2438 mm): Positive 80 psf (3.83 kPa) and negative 80 psf (3.83 kPa).
          b.Design Pressure, up to 60 x 96 inches (1524 x 2438 mm): Positive 60 psf (2.87 kPa) and negative 60 psf (2.87 kPa).
          c.Design Pressure, up to 48 x 120 inches (1219 x 3048 mm): Positive 60 psf (2.87 kPa) and negative 65 psf (3.11 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.By-pass.
          b.Pocket.
          c.Number of Panels: 1 panel minimum.
          d.Number of Panels: 8 panels maximum.
          e.Number of Panels: _____.
          f.Frame: 2-track. Depth: 5-7/8 inches (149 mm).
          g.Frame: 4-track. Depth: 10-5/8 inches (270 mm).
          h.Corner: 90 degrees.
          i.Corner: 135 degrees.
          ** NOTE TO SPECIFIER ** Delete panel size options not required.
          j.Panel Width: 22-15/16 inches (583 mm) minimum.
          k.Panel Width, Nominal: 60 inches (1524 mm) maximum.
          l.Panel Width, Nominal: As indicated on Drawings.
          m.Panel Width, Nominal: _____.
          n.Frame Height: 30 inches (762 mm) minimum.
          o.Frame Height: 120 inches (3048 mm) maximum.
          p.Frame Height: As indicated on Drawings.
          q.Frame Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          3.Frame: Optional slide-on nail fin.
          4.Frame: Equal leg frame.
          5.Hardware:
          a.Dual-point locking mechanism.
          b.Heavy duty tandem rollers.
          ** NOTE TO SPECIFIER ** Delete pull handle option not required.
          c.Pull Handles: Raised.
          d.Pull Handles: Recessed.
 
          C.Basis of Design: EnergyVue Series Preferred French Door, FD5455; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 70 psf (3.35 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration and size options not required.
          2.Configuration: Single, out swing panel.
          a.Frame Width: 20 inches (508 mm) minimum.
          b.Frame Width: 38-13/16 inches (986 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 74 inches (1880 mm) minimum.
          f.Frame Height: 96 inches (2438 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Configuration: Pair, out swing panels.
          a.Frame Width: 36 inches (914 mm) minimum.
          b.Frame Width: 76 inches (1930 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 74 inches (1880 mm) minimum.
          f.Frame Height: 96 inches (2438 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          4.Configuration: Fixed sidelite panel.
          ** NOTE TO SPECIFIER ** Minimum size is 12 inches (305 mm) wide or high by 20 inches (508 mm) wide or high, maximum size is 40 inches (1016 mm) wide or high by 111 inches (2819 mm) wide or high. Delete size options not required.
          a.Frame Width: 12 inches (305 mm) minimum.
          b.Frame Width: 111 inches (2819 mm) maximum.
          c.Frame Width: As indicated on Drawings.
          d.Frame Width: _____.
          e.Frame Height: 12 inches (305 mm) minimum.
          f.Frame Height: 111 inches (2819 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          5.Frame: Equal leg. Depth: 4-9/16 inches (116 mm).
          6.Hardware:
          a.Multi-point locking mechanism.
          b.Stainless steel hinges.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Keyed mortise lock.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          d.Handle: To be selected by Architect.
          e.Handle: _____.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          B.Securely fasten frames, and set units level, plumb, and square with respect to the surrounding structure, without twist or bow.
 
          C.Place insulation materials around shim spaces as required to ensure continuity of the thermal barrier of the structure.
 
          D.Apply sealant all around between the aluminum frame and the structure, ensuring that a continuous airtight and watertight perimeter seal results. Leave exposed surfaces clean and free of sealant.
 
          3.4ADJUSTING
 
          A.Ensure that units freely operate in a normal fashion, and that vents make proper contact with weatherstripping perimeter seal. Adjust frame, vent, or hardware as needed.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION