MasterFormat: 2014
Download this Sliding Glass Doors and Walls, Lift and Slide Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Panda Windows & Doors Sliding Glass Doors and Walls, Lift and Slide
 
         
SECTION 08 32 00
 
         
SLIDING GLASS DOORS AND WALLS, LIFT AND SLIDE
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Panda Windows & Doors; sliding glass doors and walls.
This section is based on the products of Panda Windows & Doors, which is located at:
3415 Bellington Rd.
N. Las Vegas, NV 89030
Tel: 702-643-5700
Fax: 702-643-5715
Email: request info
Web: http://www.panda-windows.com
[ Click Here ] for additional information.
Panda Windows & Doors focuses on engineering state-of-the-art, innovative products that unite the inside with the outside. Each door is engineered to the highest standards and custom manufactured. We offer a full range of options and finishes to appeal to even the most discerning customer. Panda Windows & Doors™ is passionate about developing products that magically transform any architectural design, from home projects to commercial endeavors.
Over two decades of innovative design.
Headquarters located in fabulous Las Vegas.
Our passion shows in every one of our products.
Expert customer service available every step of the way.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Lift-and-Slide Doors and Walls:
          1.Aluminum. (S.10, IS.14, S.85, PandaSelect LS.30)
          2.Wood clad aluminum. (S.11, IS.14, PandaSelect LS.31)
          3.Wood. (S.12)
          4.Wood clad aluminum core. (S.15)
 
          B.Lift-and-Slide Doors and Walls, Thermally Broken:
          1.Aluminum. (TS.87, TS.19, PandaSelect LTS.30)
          2.Wood clad aluminum. (TS.13, PandaSelect LTS.31)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 07 60 00 - Flashing and Sheet Metal.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 10 28 13.13 - Commercial Toilet Accessories.
 
          F.Section 08 34 63 - Detention Doors and Frames.
 
          G.Section - .
 
          H.Section 08 51 13 - Aluminum Windows.
 
          I.Section 08 70 00 - Hardware.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles and Tubes.
          ** NOTE TO SPECIFIER ** Retain ASTM C1172 reference only if laminated glass is specified.
          2.ASTM C1172 - Standard Specification for Laminated Architectural Flat Glass.
          3.ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
          4.ASTM E1423 - Standard Practice for Determining Steady State Thermal Transmittance of Fenestration Systems.
          5.ASTM E2190 - Standard Specification for Insulating Glass Unit Performance and Evaluation.
          6.ASTM E1886 - Test Method for Performance of Exterior Windows, Curtain Walls, Doors and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
          7.ASTM E1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Impact Protective Systems Impacted by Windborne Debris in Hurricanes.
          8.ASTM F842 - Standard Test Methods for Measuring the Forced Entry Resistance of Sliding Door Assemblies, Excluding Glazing Impact.
 
          B.American Architectural Manufacturers Association (AAMA):
          1.AAMA 506 - Voluntary Specifications for Hurricane and Impact and Cycle Testing of Fenestration Products.
          2.AAMA 1503 - Voluntary Test Method for Thermal Transmittance and Condensation Resistance of Windows, Doors and Glazed Wall Sections.
          3.AAMA 2604 - Voluntary Specifications, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
          4.AAMA 2605 - Voluntary Specifications, Performance Requirements and Test Procedures for Superior Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          C.American National Standards Institute (ANSI):
          1.ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
 
          D.Consumer Product Safety Commission (CPSC):
          1.CPSC 16 CFR 1201 - Safety Standard for Architectural Glazing Materials.
 
          E.Glass Association of North America (GANA):
          1.GANA Glazing Manual.
 
          F.National Fenestration Rating Council (NFRC):
          1.NFRC 100 - Procedure for Determining Fenestration Product U-Factors.
          2.NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficients and Visible Transmittance at Normal Incidence.
          3.NFRC 500 - Procedure for Determining Fenestration Product Condensation Resistance Values.
 
          G.South Florida Building Code Impact Test Procedures (Miami-Dade TAS):
          1.TAS 201 - Impact Test Procedures.
          2.TAS 202 - Criteria for Testing Impact and Non-Impact Resistant Building Envelope Components Using Uniform Static Air Pressure Loading.
          3.TAS 203 - Criteria for Testing Products Subject to Cyclic Wind Pressure Loading.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples:
          1.Two 6 inch (152 mm) samples of window profile.
          2.Two 12 x 12 inches (304 x 304 mm) samples of glazing.
          3.Two sample chips of frame finish.
 
          D.Shop Drawings: Include details of materials, measurements, hardware, glass, and finish. Include relationship with adjacent construction upon request.
 
          E.Design Data: Engineering data illustrating compliance with specified design and performance criteria. Have submittal signed and sealed by a Licensed Professional Engineer.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's original packaging with identification labels intact and in sizes to suit project.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
          1.Store product flat in dry well-ventilated area protected from exposure to harmful weather conditions and at temperature conditions recommended by manufacturer.
 
          C.Prior to installation, keep the protective film to prevent product from getting scratched or damaged by dirt and debris. Remove as recommended by Manufacturer following installation.
 
          D.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Panda Windows & Doors, which is located at: 3415 Bellington Rd.; N. Las Vegas, NV 89030; Tel: 702-643-5700; Fax: 702-643-5715; Email: request info; Web: http://www.panda-windows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Standards Compliance:
          1.Comply with the recommendations of the GANA Glazing Manual.
          2.Safety Glazing Requirements: Per ANSI Z97.1 and CPSC 16CFR 1201.
          3.Laminated Glass Requirements: ASTM C 1172.
          4.Insulating Glass Unit Requirements: ASTM E 2190.
          5.Aluminum Profiles: 6063-T5 extruded aluminum per ASTM B221.
 
          B.Thermal Movement: Design to allow movement based on the following:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Ambient Temperature: 120 degrees F (49 degrees C).
          2.Ambient Temperature (F/C): ________.
          3.Surface Temperature: 180 degrees F (82 degrees C).
          4.Surface Temperature: (F/C): ________.
          ** NOTE TO SPECIFIER ** Panda Windows & Doors™ Lift and Slide Door Systems are the pinnacle of sliding door technology. Specifically engineered to achieve superior performance, weathertightness, and a smooth operation, these oversized panels are available in a range of track options. Delete article if not required.
 
          2.3LIFT AND SLIDE DOORS AND WALLS, ALUMINUM
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: Aluminum S.10 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2/A440:
          1)Result: SD-C90 3645 x 2762.
          2)Design Pressure: Positive or negative 100.3 psf (4.80 kPa).
          3)Operating Force, In Motion: 9 lbf (40 N).
          4)Air Infiltration: 0.2 cfm/ft2 (1.0 L/s/m2).
          5)Water Penetration Resistance Test Pressure: 15.0 psf (0.72 kPa).
          6)Uniform load Structural Test Pressure: Positive or negative 150.4 psf (7.20 kPa).
          7)Forced Entry Resistance (ASTM F842): Grade 10.
          b.NFRC 102:
          1)Result: U-Value of 0.58.
          2)Tested Unit Size: 79-3/8 x 80 inches (2016 x 2032 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) air space, SolarBan 60 coating on No. 2 surface.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Tracking: All weight is carried on the bottom track, the top track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete track size option not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 5/16 inch (7.9 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 3-15/16 inches (100 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/4 inches (69.8 mm).
          9.Divided Lite Mullion: 4 inches (102 mm).
          10.Panel Overlap: 4 inches (102 mm).
          11.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 3/8 inch (9.5 mm).
          13.Glass Thickness: 1/2 inch (13 mm).
          14.Glass Thickness: 9/16 inch (14 mm).
          15.Glass Thickness: 1 inch (25 mm); standard.
          16.Glass Thickness: 2 inches (51 mm).
          17.Glass Thickness: 1-1/8 inch (29 mm)
          18.Glass Thickness: 1-9/16 inch (40 mm).
 
          B.Basis of Design: Aluminum Impact IS.14 as manufactured by Panda Windows and Doors:
          1.PerformanceCriteria:
          a.AAMA/WDMA/CSA 101/I.S.2 and Florida Building Code TAS 201, 202, and 203:
          1)Design Pressure: Positive or negative 70.0 psf (3.35 kPa).
          2)Large Missile Test Pressure: Positive or negative 100 psf (4.79 kPa).
          3)Air Infiltration: 0.2 cfm/ft2 (1.0 L/s/m2).
          4)Water Penetration Resistance Test Pressure: 1.57 psf (0.08 kPa).
          5)Structural Loads: 100 psf (4.79 kPa).
          b.NFRC 102:
          1)Result: U-Value of 0.60.
          2)Tested Unit Size: 79 x 79-5/8 inches (2007 x 2022 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm) and 9/16 inch (14 mm) glazing, 0.48 inch (12 mm) argon filled air space, Guardian SNX62/27 coating on No. 2 surface.
          c.Comply with ASTM E1886 when tested in accordance with ASTM E1996 or AAMA 506.
          d.Miami-Dade Notice of Authorization: Per TAS 201, TAS 202 and TAS 203 and have received NOA from Miami-Dade Code Officials.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Tracking: All weight is carried on the bottom track, the top track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete track size option not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 5/16 inch (7.9 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 4-7/16 inches (113 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/4 inches (69.8 mm).
          9.Panel Overlap: 4-7/16 inches (113 mm).
          10.Anchors: Per tested assembly requirements.
          11.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 9/16 inch (14 mm).
          13.Glass Thickness: 1 inch (25 mm).
          14.Glass Thickness: 1-5/16 inch (33 mm).
          15.Glass Thickness: 1-3/8 inch (35 mm).
 
          C.Basis of Design: Aluminum Slim Profile S.85 as manufactured by Panda Windows and Doors:
          1.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          2.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete track size option not required.
          1)Track Size: 5/16 inch (7.9 mm) track.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          4.Panel Size: _____.
          5.Panel Size: As indicated on Drawings.
          6.Stile and Rail Profile Width:
          a.Top Rail: 2-3/4 inches (70 mm).
          b.Bottom Rail: 3-3/4 inches (95 mm).
          7.Stile and Rail Profile Thickness or Depth: 1-15/16 inches (49 mm).
          8.Panel Overlap: 2-3/4 inches (70 mm).
          9.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** 1-7/16 inch (37 mm) glass thickness is standard. Delete glass thickness option not required.
          10.Glass Thickness: 1/4 inch (6 mm).
          11.Glass Thickness: 3/8 inch (9.5 mm).
          12.Glass Thickness: 3/4 inch (19 mm).
          13.Glass Thickness: 1-7/16 inch (37 mm); standard.
 
          D.Basis of Design: PandaSelect Aluminum LS.30 as manufactured by Panda Windows and Doors:
          1.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          2.Tracking: All weight is carried on the bottom track, the top track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Delete track size option not required.
          1)Track Size: 1-1/8 inch (29 mm) track.
          2)Track Size: 11/16 inch (17 mm) track.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 6 panel, 1 pocket.
          k.Pockets: 4 panel, 2 pocket, bi-parting.
          l.Pockets: 6 panel, 2 pocket, bi-parting.
          m.Pockets: 8 panel, 2 pocket, bi-parting.
          n.Fixed Panel: 2 panel, 1 fixed.
          o.Fixed Panel: 3 panel, 1 fixed.
          p.Fixed Panel: 4 panel, 1 fixed.
          q.Fixed Panel: 5 panel, 1 fixed.
          r.Fixed Panel: 6 panel, 1 fixed.
          s.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          t.Fixed Panel: 6 panel, 2 fixed, bi-parting.
          u.Fixed Panel: 8 panel, 2 fixed, bi-parting.
          v.By-Passing: 2 panel, by-passing.
          ** NOTE TO SPECIFIER ** Maximum panel size is feet by 10 feet (1524 by 3048 mm). Delete panel size options not required.
          4.Panel Size: _____.
          5.Panel Size: 5 feet by 10 feet (1524 by 3048 mm).
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 3-3/16 inches (81 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          9.Panel Overlap: 3-3/16 inches (81 mm).
          10.Divided Lite Mullion: 3-3/16 inches (81 mm).
          11.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 1 inch (25 mm).
          13.Glass Thickness: 1-3/8 inch (35 mm).
 
          E.Hardware:
          1.Wheel Carriages: Stainless steel wheels.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity for Each Wheel Carriage: 550 pounds (249 kg).
          2.Operating Mechanism: A multi-point lock with handle from Manufacturer's standard options.
          3.EPDM Gasketing: For entire door system to create a totally closed, weather tight system.
 
          F.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Air Space: 0.630, air.
          b.U-Factor per AAMA1503/ASTM E1423/NFRC 100: 0.68.
          c.Condensation Resistance Factor per AAMA1503/NFRC 500: 16.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          d.Tint: Clear.
          1)Low-E Coating: 0.215, surface 2.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.46.
          3)Visible Light Transmittance (VT): 0.52.
          e.Tint: Solargreen.
          1)Low-E Coating: 0.215, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.29.
          3)Visible Light Transmittance (VT): 0.41.
          f.Tint: Azurlite.
          1)Low-E Coating: 0.215, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.28.
          3)Visible Light Transmittance (VT): 0.42.
          g.Tint: Bronze.
          1)Low-E Coating: 0.215, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.37.
          3)Visible Light Transmittance (VT): 0.34.
          h.Tint: Gray.
          1)Low-E Coating: 0.215, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.33.
          3)Visible Light Transmittance (VT): 0.29.
          2.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Air Space: 0.630, air.
          b.U-Factor per AAMA1503/ASTM E1423/NFRC 100: 0.65.
          c.Condensation Resistance per AAMA1503/NFRC 500: 17.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          d.Tint: Clear.
          1)Low-E Coating: 0.035, surface 2.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.29.
          3)Visible Light Transmittance (VT): 0.50.
          e.Tint: Solargreen.
          1)Low-E Coating: 0.035, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.24.
          3)Visible Light Transmittance (VT): 0.40.
          f.Tint: Azurlite.
          1)Low-E Coating: 0.035, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.25.
          3)Visible Light Transmittance (VT): 0.40.
          g.Tint: Bronze.
          1)Low-E Coating: 0.035, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.25.
          3)Visible Light Transmittance (VT): 0.33.
          h.Tint: Gray.
          1)Low-E Coating: 0.035, surface 3.
          2)Solar Heat Gain Coefficient (SHGC) per NFRC 200: 0.23.
          3)Visible Light Transmittance (VT): 0.28.
          3.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          G.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate sliding aluminum-framed glass doors for openings indicated.
          2.Glazing: Glaze door panels in the factory.
          ** NOTE TO SPECIFIER ** Mitered corners are for all lines except S.85. Mortise corners are for S.85. Delete option not required.
          3.Panels: Non-thermal aluminum extrusions. Mitered corners attached with aluminum corner gussets.
          4.Panels: Non-thermal aluminum extrusions. Mortise corners.
          5.Frames: Non-thermal aluminum snap fitted extrusions. Reinforcing plates spot welded and crimped to the backside.
          6.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Panda Windows & Doors™ Lift and Slide Door Systems are the pinnacle of sliding door technology. Specifically engineered to achieve superior performance, weathertightness, and a smooth operation, these oversized panels are available in a range of track options. Delete article if not required.
 
          2.4LIFT AND SLIDE DOORS AND WALLS, WOOD CLAD ALUMINUM
 
          A.Basis of Design: Wood Clad Aluminum S.11 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.NFRC 102:
          1)Result: U-Value of 0.42.
          2)Tested Unit Size: 79-1/2 x 80-1/2 inches (2019 x 2045 mm).
          3)Tested Glazing: Double pane 3/16 inch (4.8 mm) glazing, 0.63 inch (16 mm) air space, SolarBan 60 coating on No. 2 surface.
          b.NFRC 100/200/500:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.51.
          2)Solar Heat Gain Coefficient (SHGC): 0.45.
          3)Visible Transmittance (VT): 0.52.
          4)Condensation Resistance: 36.
          5)Tested Unit: Sliding glass door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) argon filled air space, low-E coating on No. 2 surface.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          4.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete track size option not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 5/16 inch (7.9 mm) track.
          5.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          6.Panel Size: _____.
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 3-15/16 inches (100 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-3/4 inches (69.8 mm).
          10.Panel Overlap: 3-15/16 inches (100 mm).
          11.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 1 inch (25 mm).
          13.Glass Thickness: 1-5/16 inches (33 mm).
 
          B.Basis of Design: Wood Clad Aluminum Impact IS.14 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2 and Florida Building Code TAS 201, 202, and 203:
          1)Design Pressure: Positive or negative 100.0 psf (4.79 kPa).
          2)Large Missile Test Pressure: Positive or negative 100 psf (4.79 kPa).
          3)Air Infiltration: 0.2 cfm/ft2 (1.0 L/s/m2).
          4)Water Penetration Resistance Test Pressure: 1.57 psf (0.08 kPa).
          5)Structural Loads: 100 psf (4.79 kPa).
          b.NFRC 102:
          1)Result: U-Value of 0.48.
          2)Tested Unit Size: 79 x 79-3/4inches (2007 x 2026 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm), 0.50 inch (13 mm) argon filled air space, Guardian 62/27 coating on No. 2 surface.
          c.Comply with ASTM E1886 when tested in accordance with ASTM E1996 or AAMA 506.
          d.Miami-Dade Notice of Authorization: Per TAS 201, TAS 202 and TAS 203 and have received NOA from Miami-Dade Code Officials.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          4.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete track mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use surface 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level.
          b.Surface: Accommodate any flooring conditions.
          1)Track Size: 5/16 inch (7.9 mm) track.
          5.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Maximum panel size is feet by 12 feet (1524 by 3658 mm). Delete panel size options not required.
          6.Panel Size: _____.
          7.Panel Size: 5 feet by 12 feet (1524 by 3658 mm).
          8.Panel Size: As indicated on Drawings.
          9.Stile and Rail Profile Width: 4-7/16 inches (113 mm).
          10.Stile and Rail Profile Thickness or Depth: 3-1/2 inches (89 mm).
          11.Panel Overlap: 4-15/16 inches (125 mm).
          12.Anchors: Per tested assembly requirements.
          13.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          14.Glass Thickness: 9/16 inch (14 mm).
          15.Glass Thickness: 1 inch (25 mm).
          16.Glass Thickness: 1-5/16 inch (33 mm).
 
          C.Basis of Design: PandaSelect Aluminum Wood Clad LS.31 as manufactured by Panda Windows and Doors:
          1.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          2.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          3.Tracking: All weight is carried on the bottom track, the top track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Delete track size option not required.
          1)Track Size: 1-1/8 inch (29 mm) track.
          2)Track Size: 11/16 inch (17 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 6 panel, 1 pocket.
          k.Pockets: 4 panel, 2 pocket, bi-parting.
          l.Pockets: 6 panel, 2 pocket, bi-parting.
          m.Pockets: 8 panel, 2 pocket, bi-parting.
          n.Fixed Panel: 2 panel, 1 fixed.
          o.Fixed Panel: 3 panel, 1 fixed.
          p.Fixed Panel: 4 panel, 1 fixed.
          q.Fixed Panel: 5 panel, 1 fixed.
          r.Fixed Panel: 6 panel, 1 fixed.
          s.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          t.Fixed Panel: 6 panel, 2 fixed, bi-parting.
          u.Fixed Panel: 8 panel, 2 fixed, bi-parting.
          v.By-Passing: 2 panel, by-passing.
          ** NOTE TO SPECIFIER ** Maximum panel size is feet by 10 feet (1524 by 3048 mm). Delete panel size options not required.
          5.Panel Size: _____.
          6.Panel Size: 5 feet by 10 feet (1524 by 3048 mm).
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 3-3/16 inches (81 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          10.Panel Overlap: 3-3/16 inches (81 mm).
          11.Divided Lite Mullion: 3-3/16 inches (81 mm).
          12.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required.
          13.Glass Thickness: 3/16 inch (5 mm).
          14.Glass Thickness: 1 inch (25 mm).
          15.Glass Thickness: 1-3/8 inch (35 mm).
 
          D.Hardware:
          1.Wheel Carriages: Stainless steel wheels.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity for Each Wheel Carriage: 550 pounds (249 kg).
          2.Operating Mechanism: A multi-point lock with handle from Manufacturer's standard options.
          3.EPDM Gasketing: For entire door system to create a totally closed, weather tight system.
 
          E.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units, Double Glazed.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          c.Tint: Clear.
          d.Tint: Gray.
          e.Tint: _____.
          f.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          g.Condensation Resistance per AAMA1503/NFRC 500: _____.
          h.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          i.Visible Light Transmittance (VT): _____.
          2.Glass Type: Low-E-coated, Insulating Glass Units, Triple Glazed.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          c.Tint: Clear.
          d.Tint: Gray.
          e.Tint: _____.
          f.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          g.Condensation Resistance per AAMA1503/NFRC 500: _____.
          h.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          i.Visible Light Transmittance (VT): _____.
 
          F.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate sliding aluminum-framed glass doors for openings indicated.
          2.Glazing: Glaze door panels in the factory.
          3.Panels: Non-thermal aluminum extrusions. Mitered corners attached with aluminum corner gussets.
          4.Frames: Non-thermal aluminum snap fitted extrusions. Reinforcing plates spot welded and crimped to the backside.
          5.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Panda Windows & Doors™ Lift and Slide Door Systems are the pinnacle of sliding door technology. Specifically engineered to achieve superior performance, weathertightness, and a smooth operation, these oversized panels are available in a range of track options. Delete article if not required.
 
          2.5LIFT AND SLIDE DOORS AND WALLS, WOOD
 
          A.Basis of Design: All Wood S.12 as manufactured by Panda Windows and Doors:
          1.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          2.Panel Material: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: Poplar.
          b.Species: Pine.
          c.Species: _____.
          3.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use surface 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          1)Track Size: 5/16 inch (7.9 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width:
          a.Top Rail Profile Width: 4 inches (102 mm).
          b.Bottom Rail Profile Width: 4-1/16 inches (100 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-1/2 inches (64 mm).
          9.Panel Overlap: 4 inches (102 mm).
          10.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          11.Glass Thickness: _____.
          12.Glass Thickness: 1 inch (25 mm).
          13.Glass Thickness: 1-5/16 inches (33 mm).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6LIFT AND SLIDE DOORS AND WALL, WOOD CLAD ALUMINUM CORE
 
          A.Basis of Design: All Wood Aluminum Core S.15 as manufactured by Panda Windows and Doors:
          1.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          2.Panel Material: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: Pine.
          b.Species: Poplar.
          c.Species: _____.
          3.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use surface 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          1)Track Size: 5/16 inch (7.9 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 4 inches (102 mm).
          8.Stile and Rail Profile Thickness or Depth: 3 inches (76 mm).
          9.Panel Overlap: 4 inches (102 mm).
          10.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          11.Glass Thickness: 1 inch (25 mm).
          12.Glass Thickness: 1-1/8 inches (29 mm).
 
          B.Hardware:
          1.Wheel Carriages: Stainless steel wheels.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity for Each Wheel Carriage: 550 pounds (249 kg).
          2.Operating Mechanism: A multi-point lock with handle from Manufacturer's standard options.
          3.EPDM Gasketing: For entire door system to create a totally closed, weather tight system.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units, Double Glazed.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          c.Tint: Clear.
          d.Tint: Gray.
          e.Tint: _____.
          f.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          g.Condensation Resistance per AAMA1503/NFRC 500: _____.
          h.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          i.Visible Light Transmittance (VT): _____.
          2.Glass Type: Low-E-coated, Insulating Glass Units, Triple Glazed.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          ** NOTE TO SPECIFIER ** Delete tint options not required.
          c.Tint: Clear.
          d.Tint: Gray.
          e.Tint: _____.
          f.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          g.Condensation Resistance per AAMA1503/NFRC 500: _____.
          h.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          i.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate sliding wood-framed glass doors for openings indicated.
          2.Glazing: Glaze door panels in the factory.
          3.Panels & Frames: Integrate wood frames with aluminum track extrusions for stability and strength.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Panda Windows & Doors™ Lift and Slide Door Systems are the pinnacle of sliding door technology. Specifically engineered to achieve superior performance, weathertightness, and a smooth operation, these oversized panels are available in a range of track options. Delete article if not required.
 
          2.7LIFT AND SLIDE DOORS AND WALLS, ALUMINUM, THERMALLY BROKEN
 
          A.Basis of Design: Aluminum, Thermally Broken, Slim Profile TS.87 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.NFRC 100/200/500:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.44.
          2)Solar Heat Gain Coefficient (SHGC): 0.27.
          3)Visible Transmittance (VT): 0.50.
          4)Condensation Resistance: 34.
          5)Tested Unit: Sliding glass door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.875 inch (22 mm) argon filled air space, low-E coating on No. 2 surface.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete track size options not required.
          1)Track Size: 5/8 inch (16 mm) track.
          2)Track Size: 5/16 inch (7.9 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 3-5/16 inches (84 mm).
          8.Stile and Rail Profile Thickness or Depth: 1-7/8 inches (48 mm).
          9.Panel Overlap: 4 inches (102 mm).
          10.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required.
          11.Glass Thickness: _____.
          12.Glass Thickness: 1-3/8 inch (35 mm).
          13.Glass Thickness: 1-7/16 inch (37 mm).
 
          B.Basis of Design: Aluminum, Thermally Broken TS.19 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.Sound Transmission Loss Testing (ASTM E90):
          1)STC: 37.
          2)OITC: 35.
          3)Tested Glazing: 5/8 inch (16 mm) laminated exterior, 13/16 inch (21 mm) air space, 7/16 inch (11 mm) laminated interior.
          b.AAMA/WDMA/CSA 101/I.S.2/A440:
          1)Result: CW-PG60-SGD 4430 x 3100.
          2)Design Pressure: Positive or negative 60.15 psf (2.88 kPa).
          3)Air Infiltration: 0.02 cfm/ft2 (0.1 L/s/m2).
          4)Water Penetration Resistance Test Pressure: 12.11 psf (0.58 kPa).
          c.NFRC 102:
          1)Result: U-Value of 0.47.
          2)Tested Unit Size: 79-1/8 x 81-1/8 inches (2010 x 2061 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) argon filled air space, Guardian 62/27 coating on No. 2 surface.
          d.NFRC 100/200/500:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.47.
          2)Solar Heat Gain Coefficient (SHGC): 0.26.
          3)Visible Transmittance (VT): 0.48.
          4)Condensation Resistance: 39.
          5)Tested Unit: Lift and slide door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.75 inch (19 mm) argon filled air space, low-E coating on No. 2 surface.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use surface 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          1)Track Size: 5/16 inch (7.9 mm) track.
          2)Track Size: 1/2 inch (13 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 6 panel, 1 pocket.
          k.Pockets: 4 panel, 2 pocket, bi-parting.
          l.Pockets: 6 panel, 2 pocket, bi-parting.
          m.Pockets: 8 panel, 2 pocket, bi-parting.
          n.Fixed Panel: 2 panel, 1 fixed.
          o.Fixed Panel: 3 panel, 1 fixed.
          p.Fixed Panel: 4 panel, 1 fixed.
          q.Fixed Panel: 5 panel, 1 fixed.
          r.Fixed Panel: 6 panel, 1 fixed.
          s.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          t.Fixed Panel: 6 panel, 2 fixed, bi-parting.
          u.Fixed Panel: 8 panel, 2 fixed, bi-parting.
          v.By-Passing: 2 panel, by-passing.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          5.Panel Size: _____.
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 4 inches (102 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/4 inches (70 mm).
          9.Panel Overlap: 4-1/16 inches (103 mm).
          10.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness option not required.
          11.Glass Thickness: 3/8 inch (10 mm).
          12.Glass Thickness: 1/2 inch (13 mm).
          13.Glass Thickness: 9/16 inch (14 mm).
          14.Glass Thickness: 1 inch (25 mm).
          15.Glass Thickness: 1-1/8 inch (29 mm).
          16.Glass Thickness: 1-9/16 inch (40 mm).
          17.Glass Thickness: 2 inch (51 mm).
 
          C.Basis of Design: PandaSelect Thermally Broken LTS.30 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2/A440:
          1)Result for CW-PG30 3658 x 3124: Design Pressure: Positive or negative 30.08 psf (1.44 kPa).
          2)Result for LC-PG55 3658 x 3124: Design Pressure: Positive or negative 60.15 psf (2.88 kPa).
          3)Air Infiltration: 0.15 cfm/ft2 (0.8 L/s/m2).
          4)Water Penetration Resistance Test Pressure: 8.35 psf (0.40 kPa).
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Delete track size option not required.
          1)Track Size: 1-1/8 inch (29 mm) track.
          2)Track Size: 11/16 inch (17 mm) track.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 6 panel, 1 pocket.
          k.Pockets: 4 panel, 2 pocket, bi-parting.
          l.Pockets: 6 panel, 2 pocket, bi-parting.
          m.Pockets: 8 panel, 2 pocket, bi-parting.
          n.Fixed Panel: 2 panel, 1 fixed.
          o.Fixed Panel: 3 panel, 1 fixed.
          p.Fixed Panel: 4 panel, 1 fixed.
          q.Fixed Panel: 5 panel, 1 fixed.
          r.Fixed Panel: 6 panel, 1 fixed.
          s.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          t.Fixed Panel: 6 panel, 2 fixed, bi-parting.
          u.Fixed Panel: 8 panel, 2 fixed, bi-parting.
          v.By-Passing: 2 panel, by-passing.
          ** NOTE TO SPECIFIER ** Maximum panel size is feet by 10 feet (1524 by 3048 mm). Delete panel size options not required.
          5.Panel Size: _____.
          6.Panel Size: 5 feet by 10 feet (1524 by 3048 mm).
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 3-3/16 inches (81 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          10.Panel Overlap: 3-3/16 inches (81 mm).
          11.Divided Lite Mullion: 3-3/16 inches (81 mm).
          12.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          13.Glass Thickness: 1 inch (25 mm).
          14.Glass Thickness: 1-3/8 inch (35 mm).
 
          D.Hardware:
          1.Wheel Carriages: Stainless steel wheels.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity for Each Wheel Carriage: 550 pounds (249 kg).
          2.Operating Mechanism: A multi-point lock with handle from Manufacturer's standard options.
          3.EPDM Gasketing: For entire door system to create a totally closed, weather tight system.
 
          E.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
          2.Glass Type: _____.
 
          F.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate sliding aluminum-framed glass doors for openings indicated.
          2.Glazing: Glaze door panels in the factory.
          3.Panels: Aluminum extrusions, thermally broken by an 0.71 inch (18 mm) polyamide bar.
          4.Frames: 1/8 inch (3.2 mm) thick aluminum snap-fitted extrusions, thermally broken using high quality polyamide iso-bar.
          5.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
 
          2.8LIFT AND SLIDE DOORS AND WALLS, WOOD CLAD ALUMINUM, THERMALLY BROKEN
 
          A.Basis of Design: Wood Clad Aluminum, Thermally Broken TS.13 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2/A440:
          1)Air Infiltration at 1.57 psf (0.08 kPa): 0.25 cfm/ft2 (1.2 L/s/m2).
          2)Air Exfiltration at 1.57 psf (0.08 kPa): 0.21 cfm/ft2 (1.0 L/s/m2).
          3)Water Leakage: 20.0 psf (0.96 kPa).
          4)Uniform Design Loads: Positive 70.18 psf (3.36 kPa) and negative 60.15 (2.88 kPa) psf.
          5)Forced Entry Resistance: No entry.
          6)Tested Size: 297-5/8 x 124 inches (7560 x 3150 mm).
          b.NFRC 102:
          1)Result: U-Value of 0.42.
          2)Tested Unit Size: 79-1/8 x 79-3/4 inches (2010 x 2026 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.73 inch (19 mm) air space, Guardian 62/27 coating on No. 2 surface.
          c.NFRC 100/200/500:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.37.
          2)Solar Heat Gain Coefficient (SHGC): 0.26.
          3)Visible Transmittance (VT): 0.47.
          4)Condensation Resistance: 47.
          5)Tested Unit: Lift and slide door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.75 inch (19 mm) argon filled air space, low-E coating on No. 2 surface.
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          4.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          ** NOTE TO SPECIFIER ** Floor must be perfectly level to use surface 5/16 inch (7.9 mm) track, door operation will be impacted if floor is not level. Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          1)Track Size: 5/16 inch (7.9 mm) track.
          5.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Fixed Panel: 2 panel, 1 fixed.
          l.Fixed Panel: 3 panel, 1 fixed.
          m.Fixed Panel: 4 panel, 1 fixed.
          n.Fixed Panel: 5 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          6.Panel Size: _____.
          7.Panel Size: As indicated on Drawings.
          8.Rail Profile Height: 4 inches (102 mm).
          9.Stile Profile Width: 4-1/8 inches (105 mm).
          10.Stile and Rail Profile Thickness or Depth: 3-7/16 inches (87 mm).
          11.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 1-1/4 inches (32 mm).
          13.Glass Thickness: 1-11/16 inches (43 mm).
          14.Glass Thickness: _____.
 
          B.Basis of Design: PandaSelect Wood Clad Aluminum, Thermally Broken LTS.31 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2/A440:
          1)Result: LC-PG40 3658 x 3124.
          2)Design Pressure: Positive or negative 45.11 psf (2.16 kPa).
          3)Structural Test Pressure: Positive or negative 60.15 psf (2.88 kPa).
          4)Air Infiltration: 0.23 cfm/ft2 (1.2 L/s/m2).
          5)Water Penetration Resistance Test Pressure: 10.65 psf (0.51 kPa).
          6)Uniform Design Loads: Positive 70.18 psf (3.36 kPa) and negative 60.15 (2.88 kPa) psf.
          7)Forced Entry Resistance: No entry.
          8)Tested Size: 297-5/8 x 124 inches (7560 x 3150 mm).
          2.Aluminum Profiles Wall Thickness: Up to 1/8 inch (3 mm) allowing for oversized panels.
          3.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          4.Tracking: All weight is carried on the bottom track, the header track serves as a guide.
          5.* NOTE TO SPECIFIER ** Delete mounting option not required.
          a.Recessed: Allows an almost seamless look with 3/16 inch (4.8 mm) protrusion above finished floor.
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1-1/4 inch (32 mm).
          2)Track Size: 1-1/4 inch (32 mm) drainage track.
          3)Track Size: 2-1/2 inch (64 mm).
          4)Track Size: 2-1/2 inch (64 mm) drainage track.
          b.Surface: Accommodate any flooring conditions.
          ** NOTE TO SPECIFIER ** Delete track size option not required.
          1)Track Size: 1-1/8 inch (29 mm) track.
          2)Track Size: 11/16 inch (17 mm) track.
          6.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree corner.
          c.45 degree corner.
          d.Panoramic:
          ** NOTE TO SPECIFIER ** Minimum radius is inches (3505 mm). Delete radius options not required.
          1)Radius: 138 inches (3505 mm).
          2)Radius: As indicated on Drawings.
          3)Radius: _____.
          e.Pockets: 1 panel, 1 pocket.
          f.Pockets: 2 panel, 1 pocket.
          g.Pockets: 3 panel, 1 pocket.
          h.Pockets: 4 panel, 1 pocket.
          i.Pockets: 5 panel, 1 pocket.
          j.Pockets: 4 panel, 2 pocket, bi-parting.
          k.Pockets: 6 panel, 2 pocket, bi-parting.
          l.Pockets: 8 panel, 2 pocket, bi-parting.
          m.Fixed Panel: 2 panel, 1 fixed.
          n.Fixed Panel: 3 panel, 1 fixed.
          o.Fixed Panel: 4 panel, 1 fixed.
          p.Fixed Panel: 5 panel, 1 fixed.
          q.Fixed Panel: 4 panel, 2 fixed, bi-parting.
          r.Fixed Panel: 6 panel, 2 fixed, bi-parting.
          s.Fixed Panel: 8 panel, 2 fixed, bi-parting.
          t.By-Passing: 2 panel, by-passing.
          ** NOTE TO SPECIFIER ** Delete panel size option not required.
          7.Panel Size: _____.
          8.Panel Size: As indicated on Drawings.
          9.Stile and Rail Profile Width: 3-3/16 inches (81 mm).
          10.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          11.Panel Overlap: 3-3/16 inches (81 mm).
          12.Divided Lite Mullion: 3-3/16 inches (81 mm).
          13.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size and glass configuration.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          14.Glass Thickness: 1 inches (25 mm).
          15.Glass Thickness: 1-3/8 inches (35 mm).
          16.Glass Thickness: _____.
 
          C.Hardware:
          1.Wheel Carriages: Stainless steel wheels.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity for Each Wheel Carriage: 550 pounds (249 kg).
          2.Operating Mechanism: A multi-point lock with handle from Manufacturer's standard options.
          3.EPDM Gasketing: For entire door system to create a totally closed, weather tight system.
 
          D.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
          2.Glass Type: _____.
 
          E.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate sliding aluminum-framed glass doors for openings indicated.
          2.Glazing: Glaze door panels in the factory.
          3.Panels: Aluminum extrusions, thermally broken by an 0.71 inch (18 mm) polyamide bar.
          4.Frames: 1/8 inch (3.2 mm) thick aluminum snap-fitted extrusions, thermally broken using high quality polyamide iso-bar.
          5.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
 
          2.9FINISHES
 
          A.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1.Powder coat per AAMA 2604.
          2.Powder coat per AAMA 2605.
          3.Kynar (2-Coat) per AAMA 2605.
          4.Kynar (3-Coat) per AAMA 2605.
          5.Anodized.
          6.Color: ________.
          7.Color: As determined by Architect from Manufacturer's standard range.
 
          B.Wood Finish:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Unfinished.
          2._____.
 
          2.10ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessory options not required.
 
          A.Fasteners:
          ** NOTE TO SPECIFIER ** Retain stainless steel option for coastal regions or projects where excessive corrosion is a concern. Delete option not required.
          1.Manufacturer's standard fasteners.
          2.Manufacturer's standard, stainless steel noncorrosive fasteners.
          3.Exposed Fasteners: Avoid exposed fasteners to the greatest extent possible. Use fasteners that match finish hardware being fastened.
 
          B.Shims: Manufacturer recommended plastic precision shims.
 
          C.Custom Feature: Screen Door.
 
          D.Custom Feature: Automated.
 
          E.Custom Feature: Sensors.
 
          F.Custom Feature: ________.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Ensure structure and substrate are adequate to support sliding door and wall systems.
 
          C.Verify rough opening conditions and dimensions:
          1.Verify opening is properly flashed and waterproofed.
          2.Verify opening is level, plumb, and square with no unevenness on the floor.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
          1.Install level, straight, plumb, and square.
          2.Accurately fit, align, and securely fasten.
 
          B.Adjust components and systems for correct function and operation in accordance with manufacturer's written instructions.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          3.5DEMONSTRATION AND TRAINING
 
          A.Instruct Owner's personnel in care, adjustment and operation of sliding wall and door systems.
 
          B.Provide competent instructor for not less than one four-hour training session after completion and acceptance of work.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.All protective film or plastic wrap shall be removed within 48 hours of installation.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION