| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of heroal USA Inc., which is located at: 7022 TPC Dr. Suite 100 Orlando, FL 32822 Toll Free Tel: 888-437=6257 Email: request info Web: https://www.heroal.de/us [ Click Here ] for additional information. Renowned as a medium-sized company with a long tradition, heroal consists of 800 employees and is a leading specialist in aluminum systems. We provide unique solutions for roller shutters, windows, doors, roller doors, sun protection and curtain walls, and set standards in innovation and quality across the board. The premium engineering behind each "Made in Germany" product has come to symbolize a customer-oriented approach, highly specialized production, and powerful application. Adhering to our sustainable and environmental business approach, heroal uses recycled aluminum and renewable resources in its production, as well as utilizing a combined heat and power plant, and a fleet of high-standard vehicles. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Roller Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Roller Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 04 20 00 - Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | AAMA 2604/05 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM E1886, Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM E1996, Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | European Standards (EN): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | EN 13241 - Industrial, Commercial, Garage Doors and Gates - Product Standard, Performance Characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | EN 13659 - Shutters and External Venetian Blinds - Performance Requirements Including Safety. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | German National Standards (DIN) | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | DIN 1624 - Flat Products of Steel - Cold Rolled Narrow Strip in Widths Less Than 25.59 inch (650 mm) Of Mild Unalloyed Steels - Technical Delivery Conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | DIN 4108 - Thermal Protection and Energy Economy in Buildings - Part 2: Minimum Requirements to Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | DIN EN ISO 12567 - Thermal performance of windows and doors -- Determination of thermal transmittance by the hot-box method -- Part 1: Complete windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Include details of construction and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Operating and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remodel mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: heroal USA Inc., which is located at: 7022 TPC Dr. Suite 100; Orlando, FL 32822; Toll Free Tel: 888-437=6257; Email: request info; Web: https://www.heroal.de/us | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
Soundproofing: Thanks to the system combining double-walled aluminum and polyurethane foam filling, heroal roller shutter systems ensure optimum soundproofing. Delete article if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | ROLLER DOOR SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Roller Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis of Design: RD 55 SL Boxed Roller Doors as manufactured by heroal. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow profile for small barrel diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wind Load Resistance Class Per EN 13241: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | 1 for clear width of 118.11 inch (3000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | 2 for clear widths up to 98.43 inch (2500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Optimized noise insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Low noise level in the closed state. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Smooth, uniform operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Slats: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Coverage Width: 2.16 inch (55 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Nominal Thickness: 0.55 inch (14 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Overall Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Maximum Width: 137.79 inch (3500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Maximum Height: 118.11 inch (3000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Maximum Area: 113.02 sq ft (10.5 sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Barrel Diameter: 8.66 inch (220 mm) at a curtain height of 98.43 inch (2500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rolling System; Open: Open, inside installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Rolling System; Enclosed: Closed, inside or outside installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Guide Rail: URF 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Slat: Hollow. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Emergency crank handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Anti-push-up device. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Finishes: Powder Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: As determined by the Architect from manufacturer's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: As determined by the Architect from the RAL color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Basis of Design: RD 75 Boxed Roller Doors as manufactured by heroal. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Multifaceted system for high wind load and large elements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wind Load Resistance Class Per EN 13241: 4 with 118.11 inch (3000 mm) clear width. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Hail Class: 6 per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Resistance to Burglary: Per TTZ guideline. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Optimized noise insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Low noise level in the closed state. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Smooth, uniform operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Wind clip locking devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Anti-fall device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Slats: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Surface; Roll Formed Smooth: RD 75. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Surface; Roll Formed Trend Lines: RD 75 TL. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Surface; Extruded Smooth Surface: RD 75 E. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Coverage Width: 2.95 inch (75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Nominal Thickness: 0.79 inch (20 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Overall Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Maximum Width: 236.22 inch (6000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Maximum Height: 196.85 inch (5000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Area: 172.22 sq ft (16 sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Area: 226.04 sq ft (21 sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Barrel Diameter: 10.71 inch (272 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Barrel Diameter: 11.42 inch (290 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Wind Resistance Class: 4 for heroal RD 75 and heroal RD 75 TL as well as at clear widths of up to 187 inches (4750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Wind Resistance Class: 2 for heroal RD 75 E as well as at clear widths of up to 187.00 inch (4750 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13) | Hail class 6. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rolling System; Open: Open, inside installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Rolling System; Enclosed: Closed, inside or outside installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Guide Rail: URF 100. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Slat: Hollow. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Emergency crank handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Anti-push-up device. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Finishes: Powder Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: As determined by the Architect from manufacturer's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: As determined by the Architect from the RAL color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Finishes: Laminated Slats: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: As determined by the Architect from manufacturer's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Motor and Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Automatic recognition of any obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Radio equipment with manual transmitter. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Comfortable and pre-assembled delivery. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Motor: Size and type as recommended by manufacturer of motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Refer to the appropriate sections in Division 16 that specify motors and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Roller Grilles: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis of Design: RG 90 Boxed Roller Doors as manufactured by heroal. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Safe system for commercial and other buildings to be protected. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Anti-fall device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Slats: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Coverage Width: 3.54 inch (90 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Nominal Thickness: 0.55 inch (14 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Overall Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Maximum Width: 177.16 inch (4500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Maximum Height: 157.48 inch (4000 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Area: 193.75 sq ft (18 sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Barrel Diameter: 9.96 inch (253 mm) at a curtain height of 98.43 inch (2,500 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Air Passage: 0.4844 sq ft (0.045 sq m) per running m or 5.285 sq ft (0.491 sq m per sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Drive Systems: Lateral. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Drive Systems: Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Guide Rail: URF 100 and URF 85 with wind clip locking device. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Offset slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Uniform slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Emergency crank handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Anti-push-up device. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Finishes: Powder Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color: As determined by the Architect from manufacturer's selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color: As determined by the Architect from the RAL color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Motor and Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | As recommended by manufacturer of motor and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Refer to the appropriate sections in Division 26 that specify motors and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Test for proper operation and adjust until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Test for proper operation and adjust until satisfactory results are obtained. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | PRODUCT MAINTENANCE AND USE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Proper maintenance measures shall be taken to ensure a long life for the shutter product. The following cleaning conditions shall be met to qualify for product warranty consideration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Documented cleaning, two times per calendar year. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mild alkaline detergent and clean water wash. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Effect may be increased by rubbing with a soft, non-scratch cotton cloth. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Temperature of parts should not exceed 80 degrees F (26.7 degrees C) during cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Use only isopropyl alcohol for removal of grease or oily substances. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Cleaning solution must not be allowed to react for more than one hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | After cleaning, all surfaces should be thoroughly rinsed with clean, cold water. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Thoroughly cleaned and lubricated yearly to maintain smooth, trouble free operation. | |||||||||||||||||||||||||||||||||||||||||||||||||