| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Raynor, which is located at: 1101 East River Rd. P. O. Box 448 Dixon, IL 61021-0448 Toll Free Tel: 800-4-RAYNOR Tel: 815-288-1431 Fax: 888-598-4790 Email: request info Web: http://www.raynor.com [ Click Here ] for additional information. For more than 60 years, architects and construction specifiers have counted on Raynor for doors and electric operators that meet the harshest environment and application demands. For your convenience, additional Raynor commercial specifications and drawings can be downloaded from www.raynor.com and are available on CD-ROM. Raynor has more than 600 professional installing distributors in the United States and throughout 54 nations around the world. They pride themselves in excellent product knowledge, installation, and service after the sale. Earn CE units and receive valuable knowledge about commercial doors by participating in an AIA/CES course. If you would like a Raynor Representative to contact you about presenting an AIA/CES course to your company, fill out an online form at www.raynor.com , or contact us at 1-800-4-RAYNOR. Refer to specifications in this section for the following types of Raynor Overhead Doors: Coiling and rolling doors including DuraCoil, DuraShutter, DuraGrille, FireCoil, FireShutter, FabriCoil and RapidCoil. ArmorBrite is a trademark of Tiger Drylac. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Rolling service doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Rolling counter shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Rolling security grille doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Rolling fire doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Coiling fire shutter doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Electric operators. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 71 00 - Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 09 90 00 - Painting and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 11 12 26.13 - Parking Fee Coin Collection Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 26 05 00 - Common Work Results for Electrical. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ANSI/DASMA 105 - American National Standard Institute Test Method for Thermal Transmittance and Air Infiltration of Garage Doors | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ANSI/DASMA 108 - American National Standards Institute Standard Method for Testing Sectional Garage Doors and Rolling Doors: Determination of Structural Performance Under Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ANSI/DASMA 203 - American National Standards Institute Specifications for non-rated fire rolling doors published by Door & Access Systems Manufacturers Association International. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A123 - Standard Specification for Zinc (hot-dipped galvanized) coatings on iron and steel products. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A229 - Steel wire, oil-tempered for mechanical springs. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM A240 - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet and Strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM A653/A653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM A 924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Element. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM E330 - Structural performance of exterior windows, curtain walls, and doors by uniform static air pressure difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASTM E413 - Classification for Rating Sound Insulation | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | British Standards (BS): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | BS 476 - Fire Tests on Building Materials and Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Door and Access Systems Manufacturers Association (DASMA). | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Factory Mutual Research Corporation (FM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | FM4100 - Fire Door Assemblies | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | International Standards Organization (ISO): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ISO 3008 - Fire Resistance Tests - Door and Shutter Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | National Fire Protection Association (NFPA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NFPA-80 - Standard for Fire Doors and Fire Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | NFPA 252 - Fire Tests of Fire Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Standards Council of Canada (CAN): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | CAN/ULC-S104-10 - Standard Method for Fire Tests of Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | UL 10B - Fire Tests of Fire Door Assemblies | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | UL 325 - Standard for Door, Drapery, Gate, Louver, and Window Operators and Systems Current Edition, Including All Revisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provide drawings indicating guide details, head and jamb conditions, anchorage, accessories, finish colors, patterns and textures, operator mounts and other related information. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Regulatory Requirements and Approvals: Provide shop drawings in compliance with local Authority Having Jurisdiction (AHJ). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Certifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Submit manufacturer's certificate that products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Submit installer qualifications. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installer Qualifications: Utilize an authorized installer of door manufacturer who has demonstrated experience on projects of similar size and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer Qualifications: Company with a minimum of five-year experience in producing the specified type of doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Raynor warrants the door and its component parts for one (1) year against defects in material and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Raynor warrants the electrical operator and its component parts for two (2) years against defects in material and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Raynor warrants the electrical operator and its component parts for three (3) years against defects in material and workmanship, on the operator only, when purchased with any model of Raynor rolling service door. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Raynor warrants ArmorBrite powder coat finish against cracking or peeling for three (3) years. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Raynor, which is located at: 1101 East River Rd. P. O. Box 448; Dixon, IL 61021-0448; Toll Free Tel: 800-4-RAYNOR; Tel: 815-288-1431; Fax: 888-598-4790; Email: request info; Web: http://www.raynor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | ROLLING SERVICE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | DuraCoil Rolling Service Doors as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Hand chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Guide Mounting Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Interior face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Exterior face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Between jamb of wall opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Structural Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Wind Load Uniform Pressure: 20 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wind Load Uniform Pressure: ____ psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | International Energy Conservation Code (IECC) Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Air Infiltration: Maximum air leakage of 1.00 cfm per sq ft is required. Testing to be in accordance with DASMA 105 test procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Raynor provides an air leakage rating of 0.47 cfm per sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Maximum U-Factor of 0.90 is required and tested to DASMA 105. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Sound Transmission Class (STC) Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | STC rating of 22 required on an insulated door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | STC rating of 23 required on an insulated door with header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Curtain: Interlocking roll-formed slats as specified below. Endlocks shall be attached to each of alternate slat to prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flat Slats: Steel 18 gauge (0.047 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Flat Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flat Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Flat Slats: Steel 24 gauge (0.023 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Flat Slats: Stainless steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Flat Slats: Stainless steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Flat Slats: Aluminum 16 gauge (0.050 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Flat Slats: Aluminum 18 gauge (0.040 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Flat Slats: Light-duty 24 gauge steel (0.023 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Large Curved Slats: Steel 18 gauge (0.047 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Large Curved Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Large Curved Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Small Curved Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Small Curved Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Perforated flat slats punched with 1/16 inch (1.6mm) diameter holes staggered on 3/32 inch (2.4 mm) centers across entire length. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Steel 22 gauge (0.030 inch minimum thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Aluminum 16 gauge (0.050 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Aluminum 18 gauge (0.040 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Insulated flat slats with 24 gauge backer (22 gauge optional). Insulation: Polyisocyanurate. R-Value: 8.0. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Steel 18 gauge (0.047 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Steel 24 gauge (0.023 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Stainless Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Stainless Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Aluminum 16 gauge (0.050 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Aluminum 18 gauge (0.040 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Material: Commercial quality hot-dipped galvanized (G-90) steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Material: Stainless steel in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Material: Aluminum in accordance with ASTM B-209, alloy 5005, temper H34. | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Color and Finish: 1 finish coat of gray polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
u. | Color and Finish: 1 finish coat of tan polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
v. | Color and Finish: 1 finish coat of white polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
w. | Color and Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
x. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
y. | Color and Finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
z. | Color and Finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
aa. | Color and Finish: ArmorBrite Powdercoat finish. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Endlocks: Zinc-plated malleable cast iron fastened with two zinc-plated steel rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Bottom Bar: Two angles, minimum 1-1/2 x 1-1/2 x 1/8 inch (38 x 38 x 3 mm) with single-contact type bottom astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Roll-formed galvanized steel angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Structural steel angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Structural aluminum angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: Break-formed stainless steel angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: Structural stainless steel angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: Structural angle bottom bar to receive one coat of black rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Roll-formed steel angles to be galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: Break-formed stainless steel angles No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: Structural stainless steel angles mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: Structural aluminum angles to be clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: Structural aluminum angles to be bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Vision Panels: 4 x 1 inch (102 x 25 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Acrylic Glass: 1/8 inch (3 mm) thick for flat slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Acrylic Glass: 5/8 inch (16 mm) thick for insulated slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Fenestrated (open slots). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Guide Assemblies: Three structural angles, minimum 3 x 2 x 3/16 inch (76 x 51 x 5 mm) and fitted with removable curtain stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: Structural steel. 1 coat of black rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: Structural steel. 1 coat of hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material and Finish: Structural stainless steel. Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material and Finish: Structural steel. ArmorBrite Powdercoat finish. Color: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Guide Weatherseal: To inhibit air infiltration between the guide and the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Snap-on dual durometer vinyl seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brushseal with an aluminum retainer. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EDPM rubber with an aluminum retainer. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Counterbalance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Barrel: Minimum 4-1/2 inches (114 mm) OD and 0.120 inch (3 mm) wall thickness structural steel pipe. Deflection of pipe under full load shall not exceed 0.03 inch (0.8 mm) per foot of span. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Counterbalance: Mechanism with helical torsion springs, grease packed and mounted on a continuous steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Standard 15,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | High ________ cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Brackets: 3/16 inch (5 mm), minimum, steel plate, attached to wall angle of guide assembly with 1/2 inch (13 mm) diameter Grade 5 bolts. Inside of drive bracket fitted with sealed ball bearing. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: 1 coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: 1 coat of hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: 1 coat of ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hood Type: Round. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hood Type: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bracket Covers: To enclose door mechanisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: 24 gauge steel (0.022 inch minimum thickness) commercial quality hot-dipped galvanized steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: 24 gauge stainless steel (0.024 inch minimum thickness) in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Material: 18 gauge aluminum (0.040 inch minimum thickness) in accordance with ASTM B-209, alloy 5005, temper H34. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Gray polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: Tan polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: White polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: Galvanized to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color and Finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Hood Baffle: With rubber seal to inhibit air infiltration through hood cavity. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Header Seal: "Z" shape aluminum retainer with EDPM rubber to inhibit air infiltration between the header and the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Locks: Furnish door system with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Locking Bar: For push-up doors and doors operated with hand chain to receive padlock provided by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Locking Bar for Motor Operated Doors: Interlock switch with locking bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Hand Chain Lock: To receive padlock provided by Owner; for doors operated with hand chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Cylinder Lock: For use with push-up and hand chain operated doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Cylinder Lock for Motor Operated Doors: Interlock switch with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ROLLING COUNTER SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | DuraShutter Rolling Counter Shutters as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Hand crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Tube motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Door guide mounting configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | To face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Between jamb of wall opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Mounting: Integral frame as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Painted Slip-in Frame: For pre-existing finished opening. Color and finish to match guides and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Painted Build-in Frame: For masonry wall construction. Color and finish to match guides and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stainless Steel Slip-in Frame: For pre-existing finished opening. Finish: No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stainless Steel Build-in Frame: For masonry wall construction. Finish: No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Curtain: Interlocking slats as specified below. Endlocks to be attached to each of alternate slat to prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slat Type: Roll-formed flat slat 22 gauge steel (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Slat Type: Roll-formed flat slat 22 gauge stainless steel (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Slat Type: Extruded aluminum flat slat (0.050 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Slat Type: Roll-formed perforated flat slat 22 gauge steel (0.030 inch minimum thickness) punched with 1/16 inch (1.6 mm) diameter holes staggered on 3/32 inch (2.4 mm) centers across entire length. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: Commercial quality hot-dipped galvanized (G-90) steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Material: Stainless steel in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Material: Aluminum in accordance with ASTM B-221, alloy 6063, temper T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: 1 finish coat of gray polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: 1 finish coat of tan polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: 1 finish coat of white polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color and Finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Color and Finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Endlocks: Zinc-plated stamped steel fastened with zinc-plated steel rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Bottom Bar: Tubular type, with 1/4 inch (6 mm) thick protective strip to cushion impact of bottom bar on countertop. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Roll-formed 14 gauge galvanized steel (0.071 inch thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color and Finish: 1 finish coat of gray paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color and Finish: 1 finish coat of tan paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Color and Finish: 1 finish coat of white paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Roll-formed 14 gauge stainless steel (0.075 inch thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color and Finish: No. 4 finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Extruded aluminum (0.078 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Color and Finish: Clear anodizes to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Color and Finish: Bronze anodized to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Guide Assemblies: Same material and finish as curtain and fitted with removable curtain stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of gray paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of tan paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of white paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material and Finish: 13 gauge stainless steel (0.090 inch minimum thickness) to have a No. 4 finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material and Finish: Extruded aluminum (0.050 inch minimum thickness) to have clear anodize finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Material and Finish: Extruded aluminum (0.050 inch minimum thickness) to have bronze anodize finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive ArmorBrite Powdercoat finish. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Wear strips: PVC to be attached to inside of aluminum guides to reduce wear and noise. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Guide Weatherseals: Seals to inhibit air infiltration between the guide and the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Brushseal with an aluminum retainer attached to the guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Counterbalance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Barrel: Minimum 4-1/2 inches (114 mm) OD and 0.120 inch (3 mm) wall thickness structural steel pipe. Deflection of pipe under full load shall not exceed 0.03 inch (0.8 mm) per foot of span. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Counterbalance: Mechanism with helical torsion springs, grease packed and mounted on a continuous steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Standard 7,500 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | High ________ cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Eclipse Tube Motor as provided by Raynor Garage Doors: 115 volt, single phase with toggle switch for constant pressure open-close operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Mounting Brackets: 10 gauge galvanized steel (0.130 inch minimum thickness) attached to guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hood Type: Hood to be a square type and to be attached to the brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Bracket Side Covers: Covers to enclose door mechanisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: 24 gauge steel (0.022 inch minimum thickness) commercial quality hot-dipped galvanized steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: 24 gauge stainless steel (0.024 inch minimum thickness) in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: 18 gauge aluminum (0.040 inch minimum thickness) in accordance with ASTM B-209, alloy 5005, temper H34. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: Gray polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Tan polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: White polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: Bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Header Weatherseal: A brush seal to inhibit air infiltration between header and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Locking Bar: For push-up doors and doors operated with hand crank, locks to be thumb turn cylinders and bars to engage both guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Cylinder Lock: For push-up doors and doors operated with hand crank, locks to be keyed cylinders and bars to engage both guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | ROLLING SECURITY GRILLE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | DuraGrille Rolling Security Grille Doors as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Hand chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Hand crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Operation: Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Door guide mounting configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Interior face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Exterior face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Between jamb of wall opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Curtain: Horizontal diameter rods with vertically interlocking links to form a pattern. Bottom bar extruded aluminum tubular shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pattern Type: Straight. Horizontal aluminum rods 5/16 inch (8 mm) spaced vertically 2 inches (51 mm) OC with vertical link assemblies spaced horizontally 6 inches (152 mm) OC. Lateral movement of vertical link assemblies contained by C-clips. Vertical link assemblies held together by brass eyelets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pattern Type: Straight. Horizontal aluminum rods 5/16 inch (8 mm) spaced vertically 2 inches (51 mm) OC with vertical link assemblies spaced horizontally 9 inches (229 mm) OC. Lateral movement of vertical link assemblies contained by C-clips. Vertical link assemblies held together by brass eyelets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pattern Type: Brick. Horizontal aluminum rods 5/16 inch (8 mm) spaced vertically 2 inches (51 mm) OC, with links spaced horizontally 6 inches (152 mm) OC to form a brick pattern with aluminum spacers at top and bottom of each link. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Pattern Type: Brick: Horizontal aluminum rods 5/16 inch (8 mm) spaced vertically 2 inches (51 mm) OC, with links spaced horizontally 9 inches (229 mm) OC to form a brick pattern with aluminum spacers at top and bottom of each link. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Curtain Material and Finish: Aluminum mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Curtain Material and Finish: Aluminum clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Curtain Material and Finish: Aluminum bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Bottom Bar: Bottom of curtain reinforced with extruded aluminum tubular bottom bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material and Finish: Aluminum clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Material and Finish: Aluminum bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Guides: Extruded aluminum shapes with retainer grooves and continuous PVC strip inserts to reduce wear and noise. Guides provided with removable curtain stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: Aluminum clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: Aluminum bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Guide Mounting: Attached to structural steel angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Guide Mounting: Attached to structural steel support tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Guide Mounting: Attached directly to the jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Counterbalance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Barrel: Minimum 4-1/2 inches (114 mm) OD and 0.120 inch (3 mm) wall thickness structural steel pipe. Deflection of pipe under full load shall not exceed 0.03 inch (0.8 mm) per foot of span. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Counterbalance: Helical torsion springs, grease packed and mounted on a continuous steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Standard 15,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | High ________ cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Brackets: 3/16 inch (5 mm), steel plate, attached to wall angle of guide assembly with 1/2 inch (13 mm) diameter Grade 5 bolts. Inside of drive bracket fitted with sealed ball bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: 1 coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: 1 coat of hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: 1 coat of ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hood Type: Round Hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hood Type: Square Hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bracket Covers: Covers to enclose door mechanisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: 24 gauge steel (0.022 inch minimum thickness) commercial quality hot-dipped galvanized steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: 24 gauge stainless steel (0.024 inch minimum thickness) in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Material: 18 gauge aluminum (0.040 inch minimum thickness) in accordance with ASTM B-209, alloy 5005, temper H34. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Gray polyester paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: Tan polyester paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: Stainless steel No. 4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: Clear anodize finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Hand Chain Lock: To receive padlock provided by Owner; for doors operated with hand chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Cylinder Lock: For push-up doors and doors operated with hand chain or hand crank, locks to be keyed cylinders and bars to engage both guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Cylinder Lock for Motor Operated Doors: Provide interlock switch with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Auto-Lock: For doors operated with hand chain, crank, or motor operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | ROLLING FIRE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Fire Coil, Rolling Fire Doors as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation: Push-up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Hand chain operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Hand crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Operation: Electric motor operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fire Resistance Rating: 3 hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Fire Resistance Rating: 1-1/2-hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Fire Resistance Rating: 3/4 hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Fire Resistance Rating: 4 hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Fire Resistance Rating: 1-1/2-hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Fire Resistance Rating: 3/4 hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Fire Resistance Rating: 4 hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Fire Resistance Rating: 1-1/2-hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Fire Resistance Rating: 3/4 hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Fire Resistance Rating: 4 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Fire Resistance Rating: 1-1/2 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Fire Resistance Rating: 3/4 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Fire Resistance Rating: 4 hour, listed by International Standards Organization (ISO 3008). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Fire Resistance Rating: 4 hour, listed by British Standards (BS476). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Smoke Control Label: "S" label, air leakage rating not greater than 3.0 cfm per sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Curtain: Interlocking roll-formed slats as specified below. Endlocks attached to each of alternate slat to prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flat Slats: Steel 18 gauge (0.047 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Flat Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flat Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Flat Slats: Stainless steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Flat Slats: Stainless steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Flat Slats: Light-duty 24 gauge steel (0.023 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Large Curved Slats: Steel 18 gauge (0.047 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Large Curved Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Large Curved Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Small Curved Slats: Steel 20 gauge (0.036 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Small Curved Slats: Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Insulated flat slats with 24 gauge backer: Insulation: Mineral wool with R-value 4.0 and U-value 0.250. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Steel 18 gauge (0.047 inch minimum thickness) | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Steel 20 gauge (0.036 inch minimum thickness) | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Steel 22 gauge (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Steel 24 gauge (0.023 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Material: Commercial quality hot-dipped galvanized (G-90) steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Material: Stainless steel in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Color and Finish: 1 finish coat of gray polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Color and Finish: 1 finish coat of tan polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Color and Finish: 1 finish coat of white polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Color and Finish: Galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
s. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
t. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Endlocks: Zinc-plated malleable cast iron fastened with two zinc-plated steel rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Bottom Bar: Two structural angles, 2 x 2 x 3/16 inches (51 x 51 x 5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: Structural steel angle bottom bar to receive one coat of black rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: Structural stainless steel angles. Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material and Finish: Structural steel angle bottom bar to receive one coat of ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Guide Assemblies: Three structural angles, 3 x 2 x 3/16 inches (76 x 51 x 5 mm) and fitted with removable curtain stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: Structural steel. 1 coat of black rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: Structural steel. 1 coat of hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material and Finish: Structural stainless steel. Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material and Finish: Structural steel. ArmorBrite Powdercoat. Color: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Guide Smoke Seals: Seals to inhibit smoke infiltration between guide and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Brush seal with an aluminum retainer attached to guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Counterbalance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Barrel: Minimum 4-1/2 inch (114 mm) OD and 0.120 inch (3 mm) wall thickness structural steel pipe. Deflection of pipe under full load shall not exceed 0.03 inch (0.8 mm) per foot of span. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Counterbalance: Mechanism with helical torsion springs, grease packed and mounted on a continuous steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Standard 10,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | High ________ cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Brackets: 3/16 inch (5 mm), minimum, steel plate, attached to wall angle of guide assembly with 1/2 inch (13 mm) diameter Grade 5 bolts. Inside of drive bracket fitted with sealed ball bearing. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: 1 coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: 1 coat of hot-dipped galvanized. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: 1 coat of ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hood Type: Round Hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hood Type: Square Hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bracket Covers: Covers to enclose door mechanisms as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: 24 gauge steel (0.022 inch minimum thickness) commercial quality hot-dipped galvanized steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material: 24 gauge stainless steel (0.024 inch minimum thickness) in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: Gray polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Tan polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: White polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: Galvanized to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Flame Baffle: To comply with listing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Automatic Closing Device: Closing rolling fire door under a fire condition to be initiated by the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fusible links. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Electro-Thermal-Manual links (ETM) with junction box. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Electro-Thermal-Manual links (ETM) without junction box. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Solid State Release Device Units LM21 Model XP. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Solid State Release Device Units LM21 Model XPBB. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Solid State Release Device Units LM21 Model AFCB. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Detection Type: Smoke detector used in conjunction with automatic closing device type to initiate automatic closing of a rolling fire door to be the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Photoelectronic with heat sensor detector. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Header Smoke Seal: "Z" shape brush seal to inhibit smoke infiltration between header and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Locking Bar: For push-up doors and doors operated with hand chain or hand crank, to receive padlock provided by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Locking Bar for Motor Operated Doors: Interlock switch with locking bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Hand Chain Lock: To receive padlock provided by Owner; for doors operated with hand chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Cylinder Lock: For push-up doors and doors operated with hand chain and hand crank operated doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Cylinder Lock for Motor Operated Doors: Interlock switch with cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | COILING FIRE SHUTTER DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | FireCurtain, Coiling Fire Shutter Doors as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation: Push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Hand crank. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Tube motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mounting: Door guide mounting configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | To face of wall on each side of door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Between jamb of wall opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Mounting: Integral frame as follows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Painted Slip-in Frame: For pre-existing finished opening. Color and finish to match guides and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Painted Build-in Frame: For masonry wall construction. Color and finish to match guides and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stainless Steel Slip-in Frame: For pre-existing finished opening. Finish: No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stainless Steel Build-in Frame: For masonry wall construction. Finish: No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fire Resistance Rating: 3 hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Fire Resistance Rating: 1-1/2-hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Fire Resistance Rating: 3/4 hour, listed by Factory Mutual (FM). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Fire Resistance Rating: 3 hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Fire Resistance Rating: 1-1/2 hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Fire Resistance Rating: 3/4 hour, listed by Underwriters Laboratories (UL). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Fire Resistance Rating: 3 hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Fire Resistance Rating: 1-1/2 hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Fire Resistance Rating: 3/4 hour, approved by California State Fire Marshal (CSFM). | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Fire Resistance Rating: 3 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Fire Resistance Rating: 1-1/2 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Fire Resistance Rating: 3/4 hour, approved by City of New York Material and Equipment Acceptance (MEA). | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Smoke Control Label: "S" label, air leakage rating not greater than 3.0 cfm per sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Curtain: Interlocking slats as specified below. Endlocks to be attached to each of alternate slat to prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slat Type: Roll-formed flat slat 22 gauge steel (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Slat Type: Roll-formed flat slat 22 gauge stainless steel (0.030 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Commercial quality hot-dipped galvanized (G-90) steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: Stainless steel in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color and Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: 1 finish coat of gray polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: 1 finish coat of tan polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: 1 finish coat of white polyester paint over 1 coat of primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Endlocks: Zinc-plated stamped steel fastened with zinc-plated steel rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Bottom Bar: Tubular type, with 1/4 inch (6 mm) thick protective strip to cushion impact of bottom bar on countertop. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Roll-formed 14 gauge galvanized steel (0.071 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Roll-formed 14 gauge stainless steel (0.075 inch minimum thickness). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color and Finish: Steel. 1 finish coat of gray paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Color and Finish: Steel. 1 finish coat of tan paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color and Finish: Steel. 1 finish coat of white paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: Stainless steel. No. 4 finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: Steel. ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Guide Assemblies: Guides shall be provided in the same material and finish as the curtain and fitted with removable curtain stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of gray paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of tan paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive one finish coat of white paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material and Finish: 13 gauge stainless steel (0.090 inch minimum thickness) to have a No. 4 finish to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Material and Finish: 13 gauge galvanized steel (0.086 inch minimum thickness) to receive ArmorBrite Powdercoat finish. Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Guide Smoke Seals: To inhibit smoke infiltration between guide and curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Brushseal with an aluminum retainer attached to guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Counterbalance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Barrel: Minimum 4-1/2 inches (114 mm) OD and 0.120 inch (3 mm) wall thickness structural steel pipe. Deflection of pipe under full load to not exceed 0.03 inch (0.8 mm) per foot of span. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Counterbalance: Mechanism with helical torsion springs, grease packed and mounted on a continuous steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Standard 7,500 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | High ________ cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | FireEclipse Tube Motor as provided by Raynor Garage Doors: 115 volt, single phase with toggle switch for constant pressure open-close operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Mounting Brackets: 10 gauge galvanized steel (0.130 inch minimum thickness) attached to guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hood Type: Hood to be a square type and to be attached to the brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Bracket Side Covers: Covers to enclose door mechanisms. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: 24 gauge steel (0.022 inch minimum thickness) commercial quality hot-dipped galvanized steel in accordance with ASTM A-653. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Material: 24 gauge stainless steel (0.024 inch minimum thickness) in accordance with ASTM A-240, type 304. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Color and Finish: Gray polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Color and Finish: Tan polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Color and Finish: White polyester paint to match curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Color and Finish: Stainless steel No. 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Color and Finish: ArmorBrite Powdercoat. Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Automatic Closing Device: For closing of rolling fire shutter door under a fire condition to be initiated by the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fusible links. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Electro-Thermal-Manual links (ETM) with junction box. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Electro-Thermal-Manual links (ETM) without junction box. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | FireShield (for use with FireEclipse tube motor only). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Solid State Release Device Units LM21 Model XP. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Solid State Release Device Units LM21 Model XPBB. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Detection Type: Photoelectronic with heat sensor. Smoke detection used in conjunction with automatic closing device to initiate automatic closing of a rolling fire shutter door. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Header Smoke Seal: Brush seal to inhibit smoke infiltration between the header and the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Locking Bar: For push-up doors and doors operated with hand crank. Locks to be thumb turn cylinders and bars to engage both guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Cylinder Lock: For push-up doors and doors operated with hand crank. Locks to be keyed cylinders and bars to engage both guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | ELECTRIC OPERATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ControlHoist (UL Listed) as manufactured by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Raynor ControlHoist Optima: Type: Jackshaft with manual chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Motor Horsepower Rating: Manufacturer's recommended size for door. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Motor Horsepower Rating: Continuous 1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Motor Horsepower Rating: Continuous 3/4 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Motor Horsepower Rating: Continuous 1 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Motor Horsepower Rating: Continuous 1-1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Motor Horsepower Rating: Continuous 2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Electrical Requirements: 115 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Electrical Requirements: 230 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Electrical Requirements: 208-230 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Electrical Requirements: 460 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Duty Cycle: 30 cycles/hour or 300 cycles/day. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Control Wiring: Solid state circuitry with provisions for connection of a monitored reversing device, external radio control hook-up and maximum run timer. Provisions for timers to close and mid stop and lock bar sensor capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Three button momentary contact "open-stop", constant pressure on close (can be changed to momentary to close). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Custom wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Monitored electric reversing edge on door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Monitored photo electric eyes mounted on jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model: Raynor ControlHoist Standard: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Jackshaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Type: Jackshaft with manual chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Motor Horsepower Rating: Manufacturer's recommended size for door. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Motor Horsepower Rating: Continuous 1/3 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Motor Horsepower Rating: Continuous 1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Motor Horsepower Rating: Continuous 3/4 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Electrical Requirements: 115 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Electrical Requirements: 230 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Electrical Requirements: 208-230 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Electrical Requirements: 460 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Duty Cycle: 30 cycles/hour or 300 cycles/day. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Control Wiring: Solid state circuitry with provisions for connection of a monitored reversing device, external radio control hook-up and maximum run timer. Provisions for timers to close and mid stop and lock bar sensor capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Provide three button momentary contact "open-stop", constant pressure on close (can be changed to momentary to close). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Custom wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Monitored electric reversing edge on door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Monitored photo electric eyes mounted on jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Raynor ControlHoist Basic: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Jackshaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Type: Jackshaft with manual chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Motor Horsepower Rating: Intermittent 1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Electrical Requirements: 115 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Duty Cycle: 14 cycles/hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Control Wiring: Solid state circuitry with provisions for connection of a monitored reversing device, external radio control hook-up and maximum run timer. Provisions for timers to close and mid stop and lock bar sensor capability. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Three button momentary contact "open-stop", constant pressure on close (can be changed to momentary to close). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Monitored electric reversing edge on door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Monitored photo electric eyes mounted on jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | FireHoist as provided by Raynor Garage Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Raynor FSEP model: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Jackshaft with automatic closure by fusible link, detector, or fire alarm system. Allows automatic closing without loss of door spring tension thus allowing for ease of resetting of door after testing or alarm. Operates as a standard rolling door operator when not in a fire situation. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Motor Horsepower Rating: Manufacturer's recommended size for door. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Motor Horsepower Rating: Continuous 1/3 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Motor Horsepower Rating: Continuous 1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Motor Horsepower Rating: Continuous 3/4 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Motor Horsepower Rating: Continuous 1-1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Motor Horsepower Rating: Continuous 2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Electrical Requirements: 115 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Electrical Requirements: 230 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Electrical Requirements: 208-230 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Electrical Requirements: 460 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Duty Cycle: Restricted duty cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Control Wiring: 24 volt control with provisions for connection of a monitored reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Three button momentary contact "open-stop", constant pressure close, with provisions for momentary pressure to close. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Monitored electric reversing edge on door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Monitored photo electric eyes mounted on jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model: Raynor FGH model: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Jackshaft with automatic closure by fusible link. Allows automatic closing without loss of door spring tension thus allowing for "Easy-Reset" of door after testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Motor Horsepower Rating: Manufacturer's recommended size for door. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Motor Horsepower Rating: Continuous 1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Motor Horsepower Rating: Continuous 1 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Motor Horsepower Rating: Continuous 1-1/2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Motor Horsepower Rating: Continuous 2 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Motor Horsepower Rating: Continuous 3 HP. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Electrical Requirements: 115 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Electrical Requirements: 230 volt single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Electrical Requirements: 208-230 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Electrical Requirements: 460 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Electrical Requirements: 575 volt three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Duty Cycle: Restricted duty cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Control Wiring: 24 volt control with provisions for connection of a monitored reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Three button momentary contact "open-stop", constant pressure close, with provisions for momentary pressure to close. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Monitored electric reversing edge on door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Monitored photo electric eyes mounted on jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. Verify that site conditions are acceptable for installation of doors, operators, controls, and accessories. Ensure that openings are square, flush, and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Install door, guides and operating equipment complete with all necessary accessories and hardware according to shop drawings, manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Lubricate bearings and sliding parts and adjust doors for proper operation, balance, clearance, and similar requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean installed products in accordance with manufacturer's instructions prior to Owner's acceptance. Remove and legally dispose of construction debris from project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Remove temporary coverings and protection of adjacent work areas. Repair or replace installed products damaged prior to or during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||