MasterFormat: 2014
Download this High Performance Overhead Coiling Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
PerforMax Global High Performance Overhead Coiling Doors
 
         
SECTION 08 33 23
 
         
HIGH PERFORMANCE OVERHEAD COILING DOORS
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** PerforMax Global; high performance overhead coiling doors.
This section is based on the products of PerforMax Global, which is located at:
5 Crozerville Rd.
Aston, PA 19014
Toll Free Tel: 800-965-6299
Tel: 484-840-8500
Email: request info
Web: http://www.performaxglobal.com
[ Click Here ] for additional information.
PerforMax Global is a leading manufacturer of commercial and industrial high performance doors. From our industrial rubber doors to our high-speed vinyl doors, we cover openings across all industries. Built on a foundation of expertise, superior design and competitive products, PerforMax Global strives to deliver doors engineered to perfection and built with high quality standards in mind. Customer satisfaction is always our first priority.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Rubber Coiling Doors.
 
          B.Vinyl Coiling Doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05 50 00 - Metal Fabrications.
 
          B.Section 06 20 00 - Finish Carpentry.
 
          C.Section 08 71 00 - Door Hardware.
 
          D.Section 09 90 00 - Painting and Coating.
 
          E.Section 26 27 16 - Electrical Cabinets and Enclosures.
 
          F.Section 26 05 00 - Common Work Results for Electrical.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.National Electrical Manufacturers Association (NEMA).
 
          B.Underwriters Laboratories (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: PerforMax Global, which is located at: 5 Crozerville Rd.; Aston, PA 19014; Toll Free Tel: 800-965-6299; Tel: 484-840-8500; Email: request info; Web: http://www.performaxglobal.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.2RUBBER COILING DOORS
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: MaxSpeed; as manufactured by PerforMax Global.
          1.Performance and Design Requirements:
          a.Temperature Range: Minus 20 to 180 degrees F (minus 29 to 82 degrees C).
          2.Curtain: Two layers of Styrene Butadiene Rubber (SBR), each 1/8 inch (3.2 mm) thick, reinforced with 110 pound (50 kg) polyester cord center.
          a.Endlocks: Lubrication free locks attached to edges of curtain material.
          b.Curtain Edges: Uniform.
          ** NOTE TO SPECIFIER ** Black color is standard, blue and gray colors are optional. Delete color options not required.
          c.Color: Black.
          d.Color: Blue.
          e.Color: Gray.
          f.Color: Orange
          g.Color: As indicated on Drawings.
          h.Color: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum size is 30 x 40 feet (9144 x 12192 mm) or 40 x 30 feet (12192 x 9144 mm). Contact the manufacturer for more information if required. Delete size options not required.
          i.Size, WxH: 30 x 40 feet (9144 x 12192 mm).
          j.Size, WxH: 40 x 30 feet (12192 x 9144 mm).
          k.Size, WxH: As indicated on Drawings.
          l.Size, WxH: _____.
          ** NOTE TO SPECIFIER ** Delete opening speed options not required. Speeds can vary based on door size.
          m.Opening Speed: Up to 48 inches (1219 mm) per second.
          n.Opening Speed: Up to 36 inches (914 mm) per second.
          o.Opening Speed: Up to 15 inches (381 mm) per second.
          p.Opening Speed: Up to 12 inches (305 mm) per second.
          q.Closing Speed: 50 percent of opening speed.
          3.Guides: Two-piece 7 gauge, 0.1793 inch (4.554 mm) thick rolled steel.
          a.Large Door Rear Guides: 3/8 inch (9.525 mm) thick rolled steel.
          b.Endlocks shall move freely in guides at all times.
          c.Guides release curtain in case of accidental impact while remaining rigid during normal operation.
          d.Side Guide: Galvanized steel mounting side guide for installation directly onto concrete or steel door framing.
          4.Bottom Bar: Constructed of two angles bolted together with break out section to reduce risk of damage from accidental impacts.
          a.Finish: Powder coated, safety yellow.
          b.Resets without need to unbolt side frames.
          c.Includes electrical safety edge seal at ground.
          5.Roll-Up Barrel: Curtain shall be rolled on a tube of sufficient size to carry the door load with a deflection of not more than 0.03 inch/foot (2.5 mm/m).
          a.Drive Tube Shaft: Minimum 1-1/2 inch (38 mm) cold rolled steel.
          b.Springless tube type.
          c.Head Plates: Square, constructed of 3/8 inch (9 mm) hot-rolled steel plate, powder coated yellow and heavy duty bearings with cast iron housings to support drive tube.
          6.Operator: Direct drive operator with no chains, pulleys or other intermediary equipment.
          a.Governors: Safety viscosity governors.
          b.Hoist: Emergency chain hoist for ground level operation in case of power failure.
          7.Control Panel:
          ** NOTE TO SPECIFIER ** The IP 54 enclosure is standard. Delete enclosure option not required.
          a.Enclosure: IP 54; European specification.
          b.Enclosure: NEMA 4 rated enclosure.
          c.Enclosure: NEMA 4 rated and UL listed enclosure with push button and cycle counter.
          d.Drive System: Variable frequency drive with soft start and soft stop operation.
          e.Speed Controls: Locked down and only changeable by factory authorized technician.
          f.Heavy-duty direct drive pre-wired, number coded control cabinet.
          8.Safety Devices:
          a.Door shall be equipped with wireless electric reversing sensing edge to stop and reverse door.
          ** NOTE TO SPECIFIER ** Safety edge is optional. Delete if not required.
          b.Safety Edge: Wired safety edge.
          ** NOTE TO SPECIFIER ** Light curtain is optional. Delete if not required.
          c.Light Curtain: 60 degree light curtain beams every 4 inches.
          9.Additional Equipment:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Magnetic loop indicators.
          b.Ceiling pull switches.
          c.Motion sensors.
          d.Remote control with open, close, and stop.
 
          B.Basis of Design: MaxDock Direct Drive; as manufactured by PerforMax Global.
          1.Performance and Design Requirements:
          a.Temperature Range: Minus 20 to 180 degrees F (minus 29 to 82 degrees C).
          2.Curtain: Two layers of Styrene Butadiene Rubber (SBR), each 1/8 inch (3.2 mm) thick, reinforced with 110 pound (50 kg) polyester cord center.
          a.Endlocks: Lubrication free locks attached to edges of curtain material.
          b.Curtain Edges: Uniform.
          ** NOTE TO SPECIFIER ** Black color is standard, blue and gray colors are optional. Delete color options not required.
          c.Color: Black.
          d.Color: Blue.
          e.Color: Gray.
          f.Color: Orange.
          g.Color: As indicated on Drawings.
          h.Color: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum size is 12 x 12 feet (3658 x 3658 mm). Contact manufacturer for more size option information. Delete size options not required.
          i.Size, WxH: 12 x 12 feet (3658 x 3658 mm).
          j.Size, WxH: As indicated on Drawings.
          k.Size, WxH: _____.
          l.Speed: Opening and Closing: 12 inches (305 mm) per second.
          3.Guides: Two-piece rolled steel.
          a.Endlocks shall move freely in guides at all times.
          b.Guides release curtain in case of accidental impact while remaining rigid during normal operation.
          c.Side Guide: Galvanized steel mounting side guide for installation directly onto concrete or steel door framing.
          4.Bottom Bar: Constructed of two angles bolted together with break out section to reduce risk of damage from accidental impacts.
          a.Finish: Powder coated, safety yellow.
          b.Astragal: Rubber loop astragal to seal against the ground.
          5.Roll-Up Barrel: Curtain shall be rolled on a tube of sufficient size to carry the door load with a deflection of not more than 0.03 inch/foot (2.5 mm/m).
          a.Drive Tube Shaft: Minimum 1-1/2 inch (38 mm) cold rolled steel.
          b.Springless tube type.
          c.Head Plates: Square, constructed of powder coated steel and heavy duty bearings with cast iron housings to support drive tube.
          6.Operator: Direct drive operator with no chains, pulleys or other intermediary equipment.
          a.Governors: Safety viscosity governors.
          b.Hoist: Emergency chain hoist for ground level operation in case of power failure.
 
          C.Basis of Design: MaxDock Manual; as manufactured by PerforMax Global.
          1.Performance and Design Requirements:
          a.Temperature Range: Minus 20 to 180 degrees F (minus 29 to 82 degrees C).
          2.Curtain: Two layers of Styrene Butadiene Rubber (SBR), each 1/8 inch (3.2 mm) thick, reinforced with 110 pound (50 kg) polyester cord center.
          a.Endlocks: Lubrication free locks attached to edges of curtain material.
          b.Curtain Edges: Uniform.
          ** NOTE TO SPECIFIER ** Black color is standard, blue and gray colors are optional. Delete color options not required.
          c.Color: Black.
          d.Color: Blue.
          e.Color: Gray.
          f.Color: Orange.
          g.Color: As indicated on Drawings.
          h.Color: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum size is 12 x 12 feet (3658 x 3658 mm). Delete size options not required.
          i.Size, WxH: 12 x 12 feet (3658 x 3658 mm).
          j.Size, WxH: As indicated on Drawings.
          k.Size, WxH: _____.
          3.Guides: Two-piece rolled steel.
          a.Endlocks shall move freely in guides at all times.
          b.Guides release curtain in case of accidental impact while remaining rigid during normal operation.
          c.Side Guide: Galvanized steel mounting side guide for installation directly onto concrete or steel door framing.
          4.Bottom Bar: Constructed of two angles bolted together with break out section to reduce risk of damage from accidental impacts.
          ** NOTE TO SPECIFIER ** The galvanized steel finish is standard. Delete finish option not required.
          a.Finish: Galvanized steel.
          b.Finish: Powder coated, safety yellow.
          c.Astragal: Rubber loop astragal to seal against the ground.
          5.Roll-Up Barrel: Curtain shall be rolled on a tube of sufficient size to carry the door load with a deflection of not more than 0.03 inch/foot (2.5 mm/m).
          a.Drive Tube Shaft: Minimum 1-1/4 inch (32 mm) cold rolled steel.
          b.Springs: 10,000 cycle springs concealed in seal spring pipe.
          c.End Brackets: Constructed of rolled steel and self-aligning bearings with cast iron housings to support drive tube.
          6.Drive: Manual chain hoist operation.
 
          D.Basis of Design: MaxPro; as manufactured by PerforMax Global.
          1.Performance and Design Requirements:
          a.Temperature Range: Minus 20 to 180 degrees F (minus 29 to 82 degrees C)
          2.Curtain: Two layers of Styrene Butadiene Rubber (SBR), each 1/8 inch (3.2 mm) thick, reinforced with 110 pound (50 kg) polyester cord center.
          a.Endlocks: Lubrication free locks attached to edges of curtain material.
          b.Curtain Edges: Uniform.
          ** NOTE TO SPECIFIER ** Black color is standard, blue and gray colors are optional. Delete color options not required.
          c.Color: Black.
          d.Color: Blue.
          e.Color: Gray.
          f.Color: Orange.
          g.Color: As indicated on Drawings.
          h.Color: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum size is 20 x 20 feet (6096 x 6096 mm). Contact manufacturer for more size option information. Delete size options not required.
          i.Size, WxH: 20 x 20 feet (6096 x 6096 mm).
          j.Size, WxH: As indicated on Drawings.
          k.Size, WxH: _____.
          l.Speed: Opening and Closing: 12 inches (305 mm) per second.
          3.Guides: Two-piece rolled steel.
          a.Endlocks shall move freely in guides at all times.
          b.Guides release curtain in case of accidental impact while remaining rigid during normal operation.
          c.Side Guide: Galvanized steel mounting side guide for installation directly onto concrete or steel door framing.
          4.Bottom Bar: Constructed of two angles bolted together with break out section to reduce risk of damage from accidental impacts.
          ** NOTE TO SPECIFIER ** The galvanized steel finish is standard. Delete finish option not required.
          a.Finish: Galvanized steel.
          b.Finish: Powder coated, safety yellow.
          c.Resets without need to unbolt side frames.
          d.Astragal: Rubber loop astragal to seal against the ground.
          5.Roll-Up Barrel: Curtain shall be rolled on a tube of sufficient size to carry the door load with a deflection of not more than 0.03 inch/foot (2.5 mm/m).
          a.Drive Tube Shaft: Minimum 1-1/2 inch (38 mm) cold rolled steel.
          b.Springless tube type.
          c.Head Plates: Square, constructed of 1/4 inch (6 mm) hot-rolled steel plate, powder coated gray and self-aligning bearings with cast iron housings to support drive tube.
          6.Operator: Direct drive operator with no chains, pulleys or other intermediary equipment.
          a.Governors: Safety viscosity governors.
          b.Hoist: Emergency chain hoist for ground level operation in case of power failure.
          7.Control Panel:
          ** NOTE TO SPECIFIER ** The IP 54 enclosure is standard. Delete enclosure option not required.
          a.Enclosure: IP 54; European specification.
          b.Enclosure: NEMA 4 rated enclosure.
          c.Enclosure: NEMA 4 rated with push button and cycle counter.
          d.Drive System: One continuous speed.
          8.Safety Devices:
          ** NOTE TO SPECIFIER ** the photo eye is standard. Delete safety device options not required.
          a.Retro-reflective photo eye.
          b.Safety Edge: Wired safety edge.
          c.Safety Edge: Wireless safety edge.
          9.Additional Equipment:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Magnetic loop indicators.
          b.Ceiling pull switches.
          c.Motion sensors.
          d.Remote control with open, close, and stop.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.3VINYL COILING DOORS
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: MaxSeal; as manufactured by PerforMax Global.
          1.Curtain:
          ** NOTE TO SPECIFIER ** Delete material option not required.
          a.Material: One layer of vinyl with a clear section for visibility.
          b.Material: Two-ply vinyl fabric with a clear section for visibility
          c.Endlocks: Lubrication free locks attached to edges of curtain material.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          d.Color: Blue.
          e.Color: _____.
          f.Color: As selected by Architect.
          ** NOTE TO SPECIFIER ** Maximum size is 26 x 26 feet (7925 xmm). Contact manufacturer for more size option information. Delete size options not required.
          g.Size, WxH: 26 x 26 feet (7925 x 7925 mm).
          h.Size, WxH: As indicated on Drawings.
          i.Size, WxH: _____.
          j.Speed: Opening and Closing: 40 inches (1016 mm) per second.
          2.Guides: Two-piece aluminum.
          a.Endlocks shall move freely in guides at all times.
          b.Guides release curtain in case of accidental impact while remaining rigid during normal operation.
          3.Bottom Bar: Extends full operating width of curtain.
          a.Material: Extruded aluminum with weighted hard edge.
          b.Resets without need to unbolt side frames.
          c.Wireless safety edge seal at ground.
          4.Roll-Up Barrel: Curtain shall be rolled on a tube of sufficient size to carry the door load with a deflection of not more than 0.03 inch/foot (2.5 mm/m).
          a.Material: Extruded aluminum.
          5.Operator: Direct drive operator with no chains, pulleys or other intermediary equipment.
          a.Governors: Safety viscosity governors.
          ** NOTE TO SPECIFIER ** Select either hoist or crank. Delete option not required.
          b.Hoist: Emergency chain hoist for ground level operation in case of power failure.
          c.Crank: Emergency hand crank for ground level operation in case of power failure.
          6.Control Panel:
          ** NOTE TO SPECIFIER ** The IP 54 enclosure is standard. Delete enclosure option not required.
          a.Enclosure: IP 54; European specification.
          b.Enclosure: NEMA 4 rated enclosure.
          c.Enclosure: NEMA 4 rated enclosure with push button and cycle counter.
          d.Drive System: Direct variable speed.
          7.Safety Devices:
          a.Retro-reflective photo eye.
          ** NOTE TO SPECIFIER ** Safety edge is optional. Delete if not required.
          b.Safety Edge: Wired safety edge.
          8.Additional Equipment:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Magnetic loop indicators.
          b.Ceiling pull switches.
          c.Motion sensors.
          d.Remote control with open, close, and stop.
 
          B.Basis of Design: MaxClean; as manufactured by PerforMax Global.
          1.Curtain: One layer of 0.04 inch (1 mm) thick vinyl with a clear section for visibility.
          ** NOTE TO SPECIFIER ** Standard color is blue. Delete color options not required.
          a.Color: Blue.
          b.Color: _____.
          c.Color: As selected by Architect.
          d.Vision Panel: 36 inches (914 mm).
          ** NOTE TO SPECIFIER ** Maximum size is 10 x 10 feet (3048 xmm). Contact manufacturer for more size option information. Delete size options not required.
          e.Size, WxH: 10 x 10 feet (3048 x 3048 mm).
          f.Size, WxH: As indicated on Drawings.
          g.Size, WxH: _____.
          h.Speed: Opening and Closing: Up to 70 inches (1778 mm) per second.
          2.Guides: 4 inch (102 mm) wide stainless steel.
          3.Operator: Direct drive.
          4.Safety Devices:
          a.Soft bottom bar.
          b.Light curtain.
          5.Slanted hood and motor cover.
          6.Activation Devices:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Floor loops.
          b.Motion sensors.
          c.Pull cord.
          d.Push buttons.
 
          C.Basis of Design: MaxFreeze; as manufactured by PerforMax Global.
          ** NOTE TO SPECIFIER ** The MaxFreeze is a rebranded Bradley freezer door.
          1.Curtains: Two curtains operating simultaneously.
          a.Material: Double vinyl curtain with air gap.
          ** NOTE TO SPECIFIER ** Standard color is orange. Delete color options not required.
          b.Color: Orange.
          c.Color: _____.
          d.Color: As selected by Architect.
          e.Thickness: 1/16inch (1.6 mm) each.
          ** NOTE TO SPECIFIER ** Maximum size is 13 x6 feet (3962 x 4877 mm). Contact manufacturer for more size option information. Delete size options not required.
          f.Size, WxH: 13 x 16 feet (3962 x 4877 mm).
          g.Size, WxH: As indicated on Drawings.
          h.Size, WxH: _____.
          2.Drive: Direct variable frequency drive.
          ** NOTE TO SPECIFIER ** Delete guide options not required.
          3.Guides: Galvanized steel.
          4.Guides: Powder coated aluminum.
          5.Guides: Stainless steel, type 304.
          6.Guides: Stainless steel, type 316.
          7.Heating Systems:
          a.Internal heated blower.
          b.Heated guides.
          8.Safety Devices:
          a.Infrared photo eye.
          b.Resistive wireless safety edge.
          9.Operating Temperature: As low as minus 20 degrees F (minus 29 degrees C).
          10.Activation Devices:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Floor loops.
          b.Motion sensors.
          c.Pull cord.
          d.Push buttons.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION