MasterFormat: 2014
Download this Folding Doors and Walls Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Panda Windows & Doors Folding Doors and Walls
 
         
SECTION 08 35 10
 
         
FOLDING DOORS AND WALLS
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Panda Windows & Doors; folding doors and walls.
This section is based on the products of Panda Windows & Doors, which is located at:
3415 Bellington Rd.
N. Las Vegas, NV 89030
Tel: 702-643-5700
Fax: 702-643-5715
Email: request info
Web: http://www.panda-windows.com
[ Click Here ] for additional information.
Panda Windows & Doors focuses on engineering state-of-the-art, innovative products that unite the inside with the outside. Each door is engineered to the highest standards and custom manufactured. We offer a full range of options and finishes to appeal to even the most discerning customer. Panda Windows & Doors™ is passionate about developing products that magically transform any architectural design, from home projects to commercial endeavors.
Over two decades of innovative design.
Headquarters located in fabulous Las Vegas.
Our passion shows in every one of our products.
Expert customer service available every step of the way.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Folding Doors and Walls of the following types:
          1.All aluminum. (S.51 and US.51)
          2.Aluminum, thermally broken. (TS.60 and UTS.60)
          3.Wood clad aluminum. (S.74)
          4.Wood clad aluminum, thermally broken. (TS.75)
          5.Solid wood. (S.66)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 07 60 00 - Flashing and Sheet Metal.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 10 28 13.13 - Commercial Toilet Accessories.
 
          F.Section 08 34 63.33 - Detention Door Frame Protection.
 
          G.Section 08 34 63 - Detention Doors and Frames.
 
          H.Section 08 51 13 - Aluminum Windows.
 
          I.Section 08 70 00 - Hardware.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles and Tubes.
          ** NOTE TO SPECIFIER ** Retain ASTM C1172 reference only if laminated glass is specified.
          2.ASTM C1172 - Standard Specification for Laminated Architectural Flat Glass.
          3.ASTM E1423 - Standard Practice for Determining Steady State Thermal Transmittance of Fenestration Systems.
          4.ASTM E2190 - Standard Specification for Insulating Glass Unit Performance and Evaluation.
 
          B.American Architectural Manufacturers Association (AAMA):
          1.AAMA 1503 - Voluntary Test Method for Thermal Transmittance and Condensation Resistance of Windows, Doors and Glazed Wall Sections.
          2.AAMA 2604 - Voluntary Specifications, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
          3.AAMA 2605 - Voluntary Specifications, Performance Requirements and Test Procedures for Superior Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          C.American National Standards Institute (ANSI):
          1.ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
 
          D.Consumer Product Safety Commission (CPSC):
          1.CPSC 16 CFR 1201 - Safety Standard for Architectural Glazing Materials.
 
          E.Glass Association of North America (GANA):
          1.GANA Glazing Manual.
 
          F.National Fenestration Rating Council (NFRC):
          1.NFRC 100 - Procedure for Determining Fenestration Product U-Factors.
          2.NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficients and Visible Transmittance at Normal Incidence.
          3.NFRC 500 - Procedure for Determining Fenestration Product Condensation Resistance Values.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples:
          1.Two 6 inch (152 mm) samples of window profile.
          2.Two 12 x 12 inches (304 x 304 mm) samples of glazing.
          3.Two sample chips of frame finish.
 
          D.Shop Drawings: Include details of materials, measurements, hardware, glass, and finish. Include relationship with adjacent construction upon request.
 
          E.Design Data: Engineering data illustrating compliance with specified design and performance criteria. Have submittal signed and sealed by a Licensed Professional Engineer.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's original packaging with identification labels intact and in sizes to suit project.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
          1.Store product flat in dry well-ventilated area protected from exposure to harmful weather conditions and at temperature conditions recommended by manufacturer.
 
          C.Prior to installation, keep the protective film to prevent product from getting scratched or damaged by dirt and debris. Remove as recommended by Manufacturer following installation.
 
          D.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Panda Windows & Doors, which is located at: 3415 Bellington Rd.; N. Las Vegas, NV 89030; Tel: 702-643-5700; Fax: 702-643-5715; Email: request info; Web: http://www.panda-windows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Standards Compliance:
          1.Comply with the recommendations of the GANA Glazing Manual.
          2.Safety Glazing Requirements: Per ANSI Z97.1 and CPSC 16CFR 1201.
          3.Laminated Glass Requirements: ASTM C 1172.
          4.Insulating Glass Unit Requirements: ASTM E 2190.
          5.Aluminum Profiles: 6063-T5 extruded aluminum per ASTM B221.
 
          B.Thermal Movement: Design to allow movement based on the following:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Ambient Temperature: 120 degrees F (49 degrees C).
          2.Ambient Temperature (F/C): ________.
          3.Surface Temperature: 180 degrees F (82 degrees C).
          4.Surface Temperature: (F/C): ________.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.3ALL ALUMINUM FOLDING DOORS AND WALLS
          ** NOTE TO SPECIFIER ** For a contemporary style, consider sleek All Aluminum Folding Door systems. Delete if not required.
 
          A.Basis of Design: All Aluminum Folding Door System S.51 as manufactured by Panda Windows and Doors.
          1.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          2.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 144 inches (1067 x 3658 mm). Delete panel size options not required.
          4.Panel Size: _____.
          5.Panel Size: 42 x 144 inches (1067 x 3658 mm).
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 2-3/8 inches (60 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          9.Divided Lite Mullion: 2-15/16 inches (75 mm).
          10.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          11.Glass Thickness: 1/4 inch (6 mm).
          12.Glass Thickness: 9/16 inch (14 mm).
          13.Glass Thickness: 1 inch (25 mm).
          14.Glass Thickness: 1-5/16 inch (33 mm).
          15.Glass Thickness: 1-7/16 inch (37 mm).
          ** NOTE TO SPECIFIER ** These heavy duty Folding Door systems are engineered to suit a wide range of commercial and industrial applications. Delete if not required.
 
          B.Basis of Design: All Aluminum ULTRA Folding Door System US.51 as manufactured by Panda Windows and Doors.
          1.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          2.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 144 inches (1067 x 3658 mm). Delete panel size options not required.
          4.Panel Size: _____.
          5.Panel Size: 42 x 144 inches (1067 x 3658 mm).
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 2-3/8 inches (60 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          9.Articulating Joint: 1-3/16 inches (30 mm).
          10.Divided Lite Mullion: 2-15/16 inches (75 mm).
          11.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          12.Glass Thickness: 1/4 inch (6 mm).
          13.Glass Thickness: 9/16 inch (14 mm).
          14.Glass Thickness: 1 inch (25 mm).
          15.Glass Thickness: 1-5/16 inch (33 mm).
          16.Glass Thickness: 1-7/16 inch (37 mm).
 
          C.Hardware:
          1.Hinges: Top and bottom hinges attached to top carrier and lower guides.
          2.Wheel Carriages: Synthetic nylon covered wheels with encased stainless steel ball bearings and double sliding rollers.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity per Set: 450 pounds (204 kg).
          3.Locking Hardware: Pin locking system used to lock vertical adjustment once heights are set.
          4.Kickplates: _____.
          5.Gasketing: For entire door system to create a totally closed, weather tight system.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          6.Pinch free gaskets.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          7.Magnetic panel collector.
          8.Handles: Manufacturer's standard-shaped handles with ergonomic grip on inside and out and a lock set with profile cylinder. Three point locking hardware.
          ** NOTE TO SPECIFIER ** Panda100 is for S.51 only, Panda300 is for US.51 only. Delete style options not required.
          a.Style: Panda100, powder coat finish.
          b.Style: Panda200, powder coat finish.
          c.Style: Aria Throw, powder coat finish.
          d.Style: Panda V, powder coat finish.
          e.Style: Panda300, powder coat finish.
          9.Swing Door Handles:
          ** NOTE TO SPECIFIER ** Aria and Acacia are not available in Silver or Brass. Summit is not available in White or Black. Delete style and color options not required.
          a.Style: Aria.
          b.Style: Acacia.
          c.Style: Summit.
          d.Color: White.
          e.Color: Bronze.
          f.Color: Black.
          g.Color: Brushed chrome.
          h.Color: Satin chrome.
          i.Color: Silver.
          j.Color: Brass.
 
          D.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          2.Low-E Coating: _____.
          3.Air Space: _____.
          4.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          5.Condensation Resistance per AAMA1503/NFRC 500: _____.
          6.Tint: _____.
          7.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          8.Visible Light Transmittance (VT): _____.
 
          E.Fabrication: Fabricate aluminum components before finishing.
          1.Glazing: Glaze door panels in the factory.
          2.Panels: Non-thermal aluminum extrusions. Mitered corners attached with aluminum corner gussets.
          3.Frames: Non-thermal, ribbed aluminum extrusions.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.4ALL ALUMINUM, THERMALLY BROKEN, FOLDING DOORS AND WALLS
          ** NOTE TO SPECIFIER ** These systems are extremely durable saving energy with their superior energy efficiency. Delete if not required.
 
          A.Basis of Design: All Aluminum Folding Door System TS.60 as manufactured by Panda Windows and Doors.
          1.Performance Criteria:
          a.AAMA/WDMA/CSA 101/I.S.2/A440, 1 left, 3 right:
          1)Air Infiltration at 1.57 psf (0.08 kPa): 0.11 cfm/ft2 (0.5 L/s/m2).
          2)Air Exfiltration at 1.57 psf (0.08 kPa): 0.11 cfm/ft2 (0.5 L/s/m2).
          3)Water Leakage: 6.89 psf (0.33 kPa).
          4)Uniform Design Loads: Positive or negative 45.10 psf (2.16 kPa).
          5)Forced Entry Resistance: Pass.
          b.AAMA/WDMA/CSA 101/I.S.2/A440, 2 left, 2 right:
          1)Air Infiltration at 1.57 psf (0.08 kPa): 0.01 cfm/ft2 (0.05 L/s/m2).
          2)Air Exfiltration at 1.57 psf (0.08 kPa): 0.01 cfm/ft2 (0.05 L/s/m2).
          3)Water Leakage: 6.06 psf (0.29 kPa).
          4)Uniform Design Loads: Positive or negative 50.13 psf (2.4 kPa).
          5)Forced Entry Resistance: Pass.
          c.NFRC 100/200/500, Single Door:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.47.
          2)Solar Heat Gain Coefficient (SHGC): 0.24.
          3)Visible Transmittance (VT): 0.42.
          4)Condensation Resistance: 30.
          5)Tested Unit: Folding door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) argon filled air space, low-E coating on No. 2 surface.
          d.NFRC 100/200/500, Double Door:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.36.
          2)Solar Heat Gain Coefficient (SHGC): 0.27.
          3)Visible Transmittance (VT): 0.49.
          4)Condensation Resistance: 46.
          5)Tested Unit: Folding door.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) argon filled air space, low-E coating on No. 2 surface.
          e.NFRC 102:
          1)Result: U-Value of 0.36.
          2)Tested Unit Size: 79 x 79inches (2007 x 2007 mm).
          3)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.50 inch (13 mm) argon filled air space, Guardian 62/27 coating on No. 2 surface.
          2.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          3.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 144 inches (1067 x 3658 mm). Delete panel size options not required.
          5.Panel Size: _____.
          6.Panel Size: 42 x 144 inches (1067 x 3658 mm).
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 2-3/8 inches (60 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          10.Divided Lite Mullion: 2-15/16 inches (75 mm).
          11.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          12.Glass Thickness: 1/4 inch (6 mm).
          13.Glass Thickness: 9/16 inch (14 mm).
          14.Glass Thickness: 1 inch (25 mm).
          15.Glass Thickness: 1-5/16 inch (33 mm).
          16.Glass Thickness: 1-7/16 inch (37 mm).
          ** NOTE TO SPECIFIER ** For harsher environments with extreme temperatures. Delete if not required.
 
          B.Basis of Design: All Aluminum ULTRA Folding Door System UTS.60 as manufactured by Panda Windows and Doors.
          1.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          2.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 144 inches (1067 x 3658 mm). Delete panel size options not required.
          4.Panel Size: _____.
          5.Panel Size: 42 x 144 inches (1067 x 3658 mm).
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 2-3/8 inches (60 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-3/8 inches (60 mm).
          9.Articulating Joint: 1-3/16 inches (30 mm).
          10.Divided Lite Mullion: 2-15/16 inches (75 mm).
          11.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          12.Glass Thickness: 1/4 inch (6 mm).
          13.Glass Thickness: 9/16 inch (14 mm).
          14.Glass Thickness: 1 inch (25 mm).
          15.Glass Thickness: 1-5/16 inch (33 mm).
          16.Glass Thickness: 1-7/16 inch (37 mm).
 
          C.Hardware:
          1.Hinges: Top and bottom hinges attached to top carrier and lower guides.
          2.Wheel Carriages: Stainless steel sealed ball bearings with four Delrin fiber reinforced laminated double sliding rollers.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity per Set: 130 pounds (59 kg).
          3.Locking Hardware: Pin locking system used to lock vertical adjustment once heights are set.
          ** NOTE TO SPECIFIER ** Delete kickplate options not required.
          4.Kickplates: _____.
          5.Gasketing: Double gasketing on both side of panels.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          a.Pinch free gaskets.
          6.Handles: Manufacturer's standard-shaped handles with ergonomic grip on inside and out and a lock set with profile cylinder. Three point locking hardware.
          ** NOTE TO SPECIFIER ** Panda100 and Panda200 are for TS.60 only, Panda300 is for UTS.60 only. Delete style options not required.
          a.Style: Panda100, powder coat finish.
          b.Style: Panda200, powder coat finish.
          c.Style: Aria Throw, powder coat finish.
          d.Style: Panda V, powder coat finish.
          e.Style: Panda300, powder coat finish.
          7.Swing Door Handles:
          ** NOTE TO SPECIFIER ** Aria and Acacia are not available in Silver or Brass. Summit is not available in White or Black. Delete style and color options not required.
          a.Style: Aria.
          b.Style: Acacia.
          c.Style: Summit.
          d.Color: White.
          e.Color: Bronze.
          f.Color: Black.
          g.Color: Brushed chrome.
          h.Color: Satin chrome.
          i.Color: Silver.
          j.Color: Brass.
 
          D.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          E.Fabrication: Fabricate aluminum components before finishing.
          1.Glazing: Glaze door panels in the factory.
          2.Panels: Mitered corners attached with aluminum corner gussets.
          3.Frames: 1/8 inch (3 mm) thick with 15/16 inch (24 mm) polyamide bar thermal break.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Enjoy the reduced maintenance of an aluminum clad finish plus the aesthetic appeal and warmth of wood in a modern application. Delete Article if not required.
 
          2.5WOOD CLAD ALUMINUM FOLDING DOORS AND WALLS
 
          A.Basis of Design: Wood Clad Aluminum Folding Door System S.74 as manufactured by Panda Windows and Doors.
          1.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          2.Interior Cladding: Unfinished Wood. Attached to aluminum using specially designed wood locker or cam lock clips that allow for easy access to glazing for repair.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          3.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 120 inches (1067 x 3048 mm). Delete panel size options not required.
          5.Panel Size: _____.
          6.Panel Size: 42 x 120 inches (1067 x 3048 mm).
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 2-1/16 inches (52 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-5/8 inches (67 mm).
          10.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          11.Glass Thickness: 1 inch (25 mm); standard.
          12.Glass Thickness: 1-1/2 inch (38 mm)/
 
          B.Hardware:
          1.Hinges: Top and bottom hinges attached to top carrier and lower guides.
          2.Wheel Carriages: Synthetic nylon covered wheels with encased stainless steel ball bearings and double sliding rollers.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity per Set: 450 pounds (204 kg).
          3.Locking Hardware: Pin locking system used to lock vertical adjustment.
          4.Gasketing: Manufacturer's standard EPDM gasket and dense felt brushes.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          a.Pinch free gaskets.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          5.Magnetic panel collector.
          6.Handles: Manufacturer's standard-shaped handles with ergonomic grip on inside and out and a lock set with profile cylinder. Three point locking hardware.
          ** NOTE TO SPECIFIER ** Delete style option not required.
          a.Style: Panda-V.
          1)Finish: Black.
          2)Finish: Brushed satin chrome.
          3)Finish: Polished chrome.
          4)Finish: Powder coat.
          b.Style: Panda200, powder coat finish.
          c.Style: Panda150, powder coat finish.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          7.Swing Door Handles:
          ** NOTE TO SPECIFIER ** Aria and Acacia are not available in Silver or Brass. Summit is not available in White or Black. Delete style and color options not required.
          a.Style: Aria.
          b.Style: Acacia.
          c.Style: Summit.
          d.Color: White.
          e.Color: Bronze.
          f.Color: Black.
          g.Color: Brushed chrome.
          h.Color: Satin chrome.
          i.Color: Silver.
          j.Color: Brass.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Glazing: Glaze door panels in the factory.
          2.Panels: Non-thermal aluminum extrusions. Mitered corners attached with aluminum corner gussets.
          3.Frames: Non-thermal, ribbed aluminum extrusions.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Provides an extra layer on insulation and weather performance made with aesthetically pleasing wood for a warm visual appeal. Delete Article if not required.
 
          2.6WOOD CLAD ALUMINUM, THERMALLY BROKEN FOLDING DOORS AND WALLS
 
          A.Basis of Design: Wood Clad Aluminum Folding Door System TS.75 as manufactured by Panda Windows and Doors.
          1.Aluminum Profiles: Special ribs to ensure maximum hardness and rounded forms.
          2.Interior Cladding: Unfinished Wood. Attached to aluminum using specially designed wood locker or cam lock clips that allow for easy access to glazing for repair.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: _____.
          3.Tracks:
          ** NOTE TO SPECIFIER ** Delete track options not required.
          a.Top hung.
          b.Bottom running.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          c.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          d.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          e.Header Track, Inswing.
          f.Header Track, Outswing.
          4.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 120 inches (1067 x 3048 mm). Delete panel size options not required.
          5.Panel Size: _____.
          6.Panel Size: 42 x 120 inches (1067 x 3048 mm).
          7.Panel Size: As indicated on Drawings.
          8.Stile and Rail Profile Width: 2-1/16 inches (52 mm).
          9.Stile and Rail Profile Thickness or Depth: 2-5/8 inches (67 mm).
          10.Weight of Door Panel: Approximately 6 to 8 pounds per sq ft (29 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          11.Glass Thickness: 1 inch (25 mm).
          12.Glass Thickness: 1-1/2 inch (13 mm).
 
          B.Hardware:
          1.Hinges: Top and bottom hinges attached to top carrier and lower guides.
          2.Wheel Carriages: Synthetic nylon covered wheels with encased stainless steel ball bearings and double sliding rollers.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity per Set: 450 pounds (204 kg).
          3.Locking Hardware: Pin locking system used to lock vertical adjustment once heights are set.
          4.Gasketing: Manufacturer's standard EPDM gasket and dense felt brushes.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          a.Pinch free gaskets.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          5.Magnetic panel collector.
          6.Handles: Manufacturer's standard-shaped handles with ergonomic grip on inside and out and a lock set with profile cylinder. Three point locking hardware.
          ** NOTE TO SPECIFIER ** Delete style option not required.
          a.Style: Panda-V.
          1)Finish: Black.
          2)Finish: Brushed satin chrome.
          3)Finish: Polished chrome.
          4)Finish: Powder coat.
          b.Style: Panda200, powder coat finish.
          c.Style: Panda150, powder coat finish.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          7.Swing Door Handles:
          ** NOTE TO SPECIFIER ** Aria and Acacia are not available in Silver or Brass. Summit is not available in White or Black. Delete style and color options not required.
          a.Style: Aria.
          b.Style: Acacia.
          c.Style: Summit.
          d.Color: White.
          e.Color: Bronze.
          f.Color: Black.
          g.Color: Brushed chrome.
          h.Color: Satin chrome.
          i.Color: Silver.
          j.Color: Brass.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Glazing: Glaze door panels in the factory.
          2.Panels: Wood clad aluminum extrusions with mitered corners, attached with aluminum corner gussets. Wood cladding attached with polyamide clips to create thermal barrier.
          3.Frames: 1/8 inch (3 mm) thick, aluminum extrusions, thermally broken by a 15/16 inch (24 mm) polyamide bar.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Solid Wood designs provide endless possibilities to best complement your room decor. Delete Article if not required.
 
          2.7SOLID WOOD FOLDING DOORS AND WALLS
 
          A.Basis of Design: Solid Wood Folding Door System S.66 as manufactured by Panda Windows and Doors.
          1.Wood: Engineered solid hardwood core, wrapped with 1/4 inch (6 mm) unfinished wood veneer.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Veneer Species: Pine.
          b.Veneer Species: Poplar.
          c.Veneer Species: To be selected by Architect.
          d.Veneer Species: _____.
          2.Tracks:
          a.Top hung, bottom guided.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          b.Bottom Track, Surface:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 1/2 inch (13 mm) track.
          2)Track Size: 1/2 inch (13 mm) ADA Compliant track.
          3)Track Size: 3/4 inch (19 mm) track.
          4)Track Size: 2-3/16 inch (56 mm) track.
          5)Track Size: 2-3/16 inch (56 mm) thermally broken track.
          c.Bottom Track, Recessed:
          ** NOTE TO SPECIFIER ** Delete track size options not required.
          1)Track Size: 3/4 inch (19 mm) track.
          2)Track Size: 1-1/2 inch (38 mm) drainage track.
          3)Track Size: 1-1/2 inch (38 mm) ADA Compliant drainage track.
          4)Track Size: 2 inch (51 mm) thermally broken, drainage track.
          5)Track Size: 2-1/4 inch (57 mm) Bottom Running drainage track.
          d.Header Track, Inswing.
          e.Header Track, Outswing.
          3.Panel Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Straight.
          b.90 degree inside corner.
          c.90 degree outside corner.
          d.Type 1: Side opening, 1 panel.
          e.Type 2: Side opening, 2 panels.
          f.Type 3: Side opening, 3 panels.
          g.Type 4: Side opening, 3 panels, with swing door.
          h.Type 5: Offset center opening, 3 panels, with swing door to one side.
          i.Type 6: Side opening, 4 panels.
          j.Type 7: Center opening, 4 panels.
          k.Type 8: Offset center opening, 4 panels, with swing door to one side.
          l.Type 9: Side opening, 5 panels.
          m.Type 10: Side opening, 5 panels, with swing door.
          n.Type 11: Offset center opening, 5 panels, with swing door to one side.
          o.Type 12: Center opening, 5 panels, with swing door at center.
          p.Type 13: Side opening, 6 panels.
          q.Type 14: Center opening, 6 panels.
          r.Type 15: Offset center opening, 6 panels, with swing door to one side.
          s.Type 16: Center opening, 6 panels, with swing door at center.
          t.Type 17: Side opening, 7 panels.
          u.Type 18: Side opening, 7 panels, with swing door.
          v.Type 19: Offset center opening, 7 panels, with swing door to one side.
          w.Type 20: Center opening, 7 panels, with swing door at center.
          x.Type 21: Center opening, 8 panels.
          y.Type 22: Offset center opening, 8 panels.
          z.Type 23: Center opening, 8 panels, with swing door at center.
          aa.Type 24: Center opening, 9 panels.
          ab.Type 25: Center opening, 9 panels, with swing door at center.
          ac.Type 26: Offset center opening, 9 panels, with swing door to one side.
          ** NOTE TO SPECIFIER ** Maximum panel size is 42 x 120 inches (1067 x 3048 mm). Delete panel size options not required.
          4.Panel Size: _____.
          5.Panel Size: 42 x 120 inches (1067 x 3048 mm).
          6.Panel Size: As indicated on Drawings.
          7.Stile and Rail Profile Width: 4-1/4 inches (108 mm).
          8.Stile and Rail Profile Thickness or Depth: 2-1/2 inches (64 mm).
          9.Weight of Door Panel: Approximately 7 to 8 pounds per sq ft (34 to 39 kg per sq. meter) depending on overall panel size.
          ** NOTE TO SPECIFIER ** 1 inch (25 mm) glass thickness is standard. Delete glass thickness options not required.
          10.Glass Thickness: 1/4 inch (6 mm).
          11.Glass Thickness: 9/16 inch (14 mm).
          12.Glass Thickness: 1 inch (25 mm).
          13.Glass Thickness: _____.
 
          B.Hardware:
          1.Hinges: Top and bottom hinges attached to top carrier and lower guides.
          2.Wheel Carriages: Synthetic nylon covered wheels with encased stainless steel ball bearings and double sliding rollers.
          ** NOTE TO SPECIFIER ** Corrosion resistant treatment is for coastal regions. Delete if not required.
          a.Corrosion resistant treatment applied for high performance.
          b.Capacity per Set: 130 pounds (59 kg).
          3.Locking Hardware: Hidden in the stiles.
          4.Gasketing: Manufacturer's standard EPDM gasket and dense felt brushes.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          a.Pinch free gaskets.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          5.Magnetic panel collector.
          6.Handles: Manufacturer's standard-shaped handles with ergonomic grip on inside and out and a lock set with profile cylinder. Three point locking hardware.
          ** NOTE TO SPECIFIER ** Delete style and finish options not required.
          a.Style: Panda-V.
          1)Finish: Black.
          2)Finish: Brushed satin chrome.
          3)Finish: Polished chrome.
          4)Finish: Powder coat.
          b.Style: D-handle with hinges.
          1)Finish: Dark bronze.
          2)Finish: Satin chrome.
          c.Style: Custom handle.
          1)Finish: _____.
          7.Swing Door Handles:
          ** NOTE TO SPECIFIER ** Aria and Acacia are not available in Silver or Brass. Summit is not available in White or Black. Delete style and color options not required.
          a.Style: Aria.
          b.Style: Acacia.
          c.Style: Summit.
          d.Color: White.
          e.Color: Bronze.
          f.Color: Black.
          g.Color: Brushed chrome.
          h.Color: Satin chrome.
          i.Color: Silver.
          j.Color: Brass.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Delete glass type options not required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Glazing: Glaze door panels in the factory.
          2.Panels: Integrate wood frames with aluminum extrusions for the wheel carriage and glass cavities for stability and strength.
          3.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
 
          2.8FINISHES
 
          A.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1.Powder coat per AAMA 2604.
          2.Powder coat per AAMA 2605.
          3.Kynar (2-Coat) per AAMA 2605.
          4.Kynar (3-Coat) per AAMA 2605.
          5.Anodized.
          6.Color: ________.
          7.Color: As determined by Architect from Manufacturer's standard range.
 
          B.Wood Finish:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Unfinished.
          2._____.
 
          2.9ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessory options not required.
 
          A.Fasteners:
          ** NOTE TO SPECIFIER ** Retain stainless steel option for coastal regions or projects where excessive corrosion is a concern. Delete option not required.
          1.Manufacturer's standard fasteners.
          2.Manufacturer's standard, stainless steel noncorrosive fasteners.
          3.Exposed Fasteners: Avoid exposed fasteners to the greatest extent possible. Use fasteners that match finish hardware being fastened.
 
          B.Shims: Manufacturer recommended plastic precision shims.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Ensure structure and substrate are adequate to support folding door and wall systems.
 
          C.Verify rough opening conditions and dimensions:
          1.Verify opening is properly flashed and waterproofed.
          2.Verify opening is level, plumb, and square with no unevenness on the floor.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
          1.Install level, straight, plumb, and square.
          2.Accurately fit, align, and securely fasten.
 
          B.Adjust components and systems for correct function and operation in accordance with manufacturer's written instructions.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          3.5DEMONSTRATION AND TRAINING
 
          A.Instruct Owner's personnel in care, adjustment and operation of folding wall and door systems.
 
          B.Provide competent instructor for not less than one four-hour training session after completion and acceptance of work.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.All protective film or plastic wrap shall be removed within 48 hours of installation.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION