SECTION 08 41 26
TRANSLUCENT INSULATED WALL PANEL GLAZING
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Kingspan Light + Air; Multiwall polycarbonate glazing products.
This section is based on the products of Kingspan Light + Air, which is located at:
401 E. Goetz Ave.
Santa Ana, CA 92707
Fax: 714-540-5415
Kingspan Light + Air, formerly Bristolite Daylighting Systems is one of the most recognized names in daylighting. For over 50 years 42 years we have led the industry with many skylight and heat and smoke vent designs, sizes and options.
Our comprehensive product line servicing the industrial, commercial, retail, municipal and residential markets has always been known for innovation, performance, dependability, longevity and exceptional value. Energy efficiency, reliability and safety are the cornerstones of our design design philosophy. We are the forerunner in daylighting design programs that literally begin with "turning the lights off" and using FREE natural daylight for illumination of interior building spaces saving dollars and precious energy.
The specification includes Insulair a strong, lightweight, super insulating, sound dampening, high diffused light transmitting, beautiful architectural glazing for all horizontal and vertical daylighting systems that can also be combined with an extruded aluminum frames to allow for integration with a range of building materials.
Insulair is intended for use in all metal framed architectural skylight glazings and vertical wall light emitting applications such as pyramids, octagons, polygons, barrel vaults, ridge lights, continuous vaults, canopies, single slope lean to, and all other applications requiring natural lighting while supplying excellent insulation values. Insulair is also the perfect glazing replacement for aged, fiber bloom, yellowed, fiberglass sandwich glazed daylighting systems.
** NOTE TO SPECIFIER ** Delete items below not required for project.
A.
Translucent Insulated Wall Panel Glazing.
B.
Translucent Insulated Horizontal Panel Glazing.
C.
Translucent Insulated Sloped Panel Glazing.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
B.
05500 - Metal Fabrications: Fabricated steel framed opening.
C.
Section 06 10 00 - Rough Carpentry.
D.
Section 07 62 00 - Sheet Metal Flashing and Trim.
E.
Section 07 91 23 - Backer Rods.
F.
Section 08 43 13 - Aluminum-Framed Storefronts.
G.
Section 08 63 13 - Domed Metal-Framed Skylights.
H.
Section 08 51 13 - Aluminum Windows.
I.
Section 08 44 16 - Glazed Bronze Curtain Walls.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
AAAA/WDMA/CSA 101/I.S.2/A440 - North American Fenestration Standard/Specification for windows, doors and skylights.
B.
AAMA 2603 - Voluntary Specifications, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum and Panels
C.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
D.
ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
E.
ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
F.
ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
G.
U.S. Green Building Council, LEED Building Design & Construction (BD+C) 2009 (Version 3.0) (LEED v2009).
H.
ASTM D 1929 - Standard Test Method for Ignition Properties of Plastics.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
** NOTE TO SPECIFIER ** Include the following paragraphs for factory framed fixed wall or horizontal panels. Delete if not applicable.
A.
Performance Requirements:
1.
Framing Members: Sufficient sizes as required to support design loads.
** NOTE TO SPECIFIER ** Include the project load below of indicate on the Drawings. Delete paragraphs not applicable.
B.
Design Loads: Framing components shall be designed to support following loads:
b.
As indicated on the Drawings.
b.
As indicated on the Drawings.
3.
Alternate Design Loads: Conform to applicable state and local codes.
C.
Deflection of a Framing Member in a Direction Normal to Plane of Glazing: Shall not exceed L/100.
D.
Safety Factors: Allowable stresses shall incorporate following safety factors, unless otherwise specified:
1.
Load Carrying Members: 1.65.
2.
Load Carrying Fasteners: 2.0.
E.
Expansion and Contraction: Design and install components with provisions for expansion and contraction due to a 100 degree F (56 degrees C) temperature variation.
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
C.
Shop Drawings: Indicate plans, sections, configurations, dimensions, locations, fastening methods, and installation details.
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
D.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
Regional Materials: Indicate cost of products harvested, extracted, recovered, or manufactured within 500 mile radius of Project site.
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
H.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance.
A.
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience.
B.
Installer Qualifications: Company specializing in installing products similar to those specified in this section with minimum five years documented experience.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-ups shall be comparison standard for remaining Work
D.
Preinstallation Meeting: Convene a Preinstallation meeting 2 weeks before start of installation of systems. Require attendance of parties directly affecting work of this section, including Contractor, Architect, installer, and manufacturer's representative. Review requirements for preparation, installation, cleaning, protection, and coordination with other work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name, manufacturer, and location of installation.
B.
Storage: Store products above the floor and under cover in a clean, dry area until ready for installation.
C.
Handling: Protect materials and finish from damage during handling and installation.
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
A.
Provide manufacturer's standard ten year limited warranty for UV resistance.
A.
Acceptable Manufacturer: Kingspan Light + Air, which is located at: 401 E. Goetz Ave.; Santa Ana, CA 92707; Toll Free Tel: 800-854-8618; Tel: 714-540-8950; Fax: 714-540-5415; Email: request info (adam.toogood@kingspan.com ); Web: www.kingspanlightandair.us
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
A.
Aluminum Extrusions: ASTM B221, 6063-T6 alloy and temper.
A.
10 Wall Energy Saving Polycarbonate Glazing Technical Data
1.
Thickness Glazing: 25 mm
a.
Number of Walls (Double X structure): 10
f.
Length: Up to 236.25 inches
g.
U Factor/ Insulating Value: 0.23
h.
VLT Visible Light Transmission:
i.
SHGC Solar Heat Gain Coefficient:
k.
Sound Reduction (estimated): 23 dB
l.
Coefficient of Thermal Expansion (in/in degrees F): 0.00078 inches /12.0 inches
m.
Service temperature (continuous use): minus 22 degrees F to plus 248 degrees F
2.
Thickness Glazing: 32 mm
a.
Number of Walls (Double X structure): 10
f.
Length: Up to 236.25 inches
g.
U Factor/ Insulating Value: 0.19
h.
VLT Visible Light Transmission:
i.
SHGC Solar Heat Gain Coefficient:
k.
Sound Reduction (estimated): 23 dB
l.
Coefficient of Thermal Expansion (in/in degrees F): 0.00078 inches /12.0 inches
m.
Service temperature (continuous use): minus 22 degrees F to plus 248 degrees F
** NOTE TO SPECIFIER ** Include the following paragraphs for factory framed fixed wall or horizontal panels. Delete if not applicable.
a.
Architectural grade extruded aluminum, minimum 0.075 inch thick.
b.
Squared with 90 degree corners and flat on one plane by insertion of corner stabilizers prior to full heli arc welding.
c.
Full perimeter condensation trough with minimum of six non-clog weep holes routed to outside of frame.
** NOTE TO SPECIFIER ** Include the one of the following two paragraph for Curb mounted, thermally broken skylights.
d.
Contain AAMA compliant "poured and debridged" long life, polyurethane thermal break separating interior and exterior aluminum.
e.
Utilize continuous UL Listed PVC long life "thermal barrier break" insulating interior and exterior aluminum.
a.
Architectural grade extruded aluminum, minimum 0.050 inch thick.
b.
Frame cap squared and flat prior to full held-arc welding.
3.
Sealing Gasket: Custom formed, UL Listed, 25 year, engineered thermoplastic.
** NOTE TO SPECIFIER ** Select the frame finish required and delete those not required.
c.
Fluoropolymer coated, color as selected from the manufacturers standard colors.
** NOTE TO SPECIFIER ** Include the following paragraphs for fixed wall or horizontal glazing in openings existing framed openings or in openings framed as specified in other Sections of this specification. Delete if not applicable.
1.
Coordinate with framed openings specified in Section __________.
** NOTE TO SPECIFIER ** Include the following paragraphs for factory framed fixed wall or horizontal panels. Delete if not applicable.
A.
Frames factory assembled and glazed, ready for installation.
B.
Fabricate panels weather tight and free of visual distortions and defects.
C.
Protect exterior drip/counter flashing and drainage ports from weather and airborne debris.
D.
Miter and full penetration weld corners of curb and retaining frames.
E.
Seal retaining frames securing glazing panels along each side under spring tension with silicone sealant along full perimeter of retaining frame.
F.
Pre-drill frames for anchorage.
** NOTE TO SPECIFIER ** Include the following paragraph for cold formed curved applications. Delete if not applicable.
G.
Cold forming for curved applications glazing must always be bent longitudinally, never across the width of the sheet. The minimum radius should not be less than 150 times the thickness of the sheet to avoid over tensioning of the sheet.
H.
Seal glazing panels to base frame with allowance for expansion and contraction.
I.
Provide exterior weep hole arrangement in insure proper drainage.
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
** NOTE TO SPECIFIER ** Include the following paragraphs for factory framed fixed wall or horizontal panels. Delete if not applicable.
C.
Dissimilar material protection.
1.
Where aluminum will contact dissimilar metals, protect against galvanic action by painting contact surfaces with primer or by applying sealant or tape recommended by manufacturer for this purpose.
2.
Where aluminum will contact concrete or masonry, protect against corrosion by painting contact surfaces with bituminous paint.
3.
Where aluminum will contact pressure-treated wood, separate dissimilar materials by methods recommended by manufacturer.
A.
Install in accordance with manufacturer's instructions.
B.
Install plastic glazing in accordance with manufacturer's recommendations for edge engagement and expansion allowance.
** NOTE TO SPECIFIER ** Include the following paragraph for field cold formed curved applications. Delete if not applicable.
C.
Cold forming for curved applications glazing must always be bent longitudinally, never across the width of the sheet. The minimum radius should not be less than 150 times the thickness of the sheet to avoid over tensioning of the sheet.
D.
Employ only silicone sealants and glazing accessories that have been approved by manufacturer of plastic glazing sheet.
E.
Remove protective film immediately after all glazing operations are completed.
** NOTE TO SPECIFIER ** Include the following paragraphs for factory framed fixed wall or horizontal panels. Delete if not applicable.
F.
Provide thermal isolation when components penetrate or disrupt building insulation. Pack fibrous insulation in rough opening to maintain continuity of thermal barriers.
G.
Coordinate with installation of vapor barriers, roof insulation, roofing, and flashing as required to assure that each element of the work performs properly and that combined elements are waterproof and weathertight.
H.
Align skylights level, free of warp or twist, maintain dimensional tolerances.
I.
Anchor units securely to supporting substrates, adequate to withstand lateral and thermal stresses as well as inward and outward loading pressures.
J.
Counter Flashing: Where counter flashing is required as component of the skylight, install to provide an adequate waterproof overlap with roofing or roof flashing. Seal with thick bead of mastic sealant, except where overlap is indicated to be left open for ventilation.
K.
Install manufacturer's engineered perimeter flashing in accordance with manufacturer's installation instructions to achieve weather tight installation.
A.
Water Test: Test horizontal and wall systems according to procedures in AAMA 501.2.
B.
Repair or replace work that does not pass testing or that is damaged by testing and retest work.
C.
Inspect installation of sheet metal flashing and sealants.
D.
nspect face sheets for cracks, deep scratches, and other damage.
3.5
CLEANING AND PROTECTION
A.
Protect installed products until completion of project.
B.
Remove labels and protective material from surfaces.
C.
Clean exposed metal and plastic surfaces according to manufacturer's instructions. Touch up damaged metal coatings.
D.
Clean and polish plastic panels, inside and out prior to date of Substantial Completion.
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
END OF SECTION