MasterFormat: 2014
SpecWizard: customize this spec    Download this ICU Manual Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Horton Automatics division of Overhead Door Corporation ICU Manual Doors
 
         
SECTION 08 42 43
 
         
ICU MANUAL DOORS
 
         
 
         
Copyright 2016 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Horton Automatics division of Overhead Door Corporation; automatic sliding door products.
.
This section is based on the products of Horton Automatics division of Overhead Door Corporation, which is located at:
4242 Baldwin Blvd.
Corpus Christi, TX 78405-3399
Toll Free Tel: 800-531-3111
Tel: 361-888-5591
Fax: 800-531-3108
Email: request info
Web: http://www.hortondoors.com
[ Click Here ] for additional information.
Horton Automatics has been designing, manufacturing and selling automatic doors since 1960, when we developed the first automatic sliding door in America.
Horton Automatics brings convenient access to commercial, industrial, and institutional locations. Our doors meet or exceed the exit requirements for every major code in the United States, as well as providing compliance for the Americans with Disabilities Act (ADA) and Metro-Dade. Every automatic entrance manufactured is treated as a special custom order while still providing the fastest delivery time in the market today.
Horton Automatics is a division of Overhead Door Corporation. Overhead Door invented the first upward-acting door in 1921 and the first electric door opener in 1926. Today, Overhead Door continues to be the industry leader through the strength of their product innovation, superior craftsmanship and outstanding customer support.
This specification includes Horton Automatics Intensive/Intermediate/Critical Care Unit Door Systems and Patient Room Systems including self-closing smoke-rated ICU/CCU door systems and the first airborne infection isolation room door that requires no power.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Horton Profiler-ICU Manual Sliding/Slide Swing Door Systems.
 
          B.Horton Profiler-ICU Manual Self Closing Slide Swing Door Systems.
 
          C.Horton Profiler-ICU Smoke Rated Slide Swing Door Systems.
 
          D.Horton Profiler-ICU Smoke Rated Self-Closing Slide Swing Door Systems.
 
          E.Horton Profiler-ICU Smoke Rated Telescoping Door with Floor Mounted Track Sliding Door Systems.
 
          F.Horton Profiler-ICU Smoke Rated Telescoping Door with Trackless Sliding Door System.
 
          G.Horton Profiler-ICU SmokeSwing Containment Barrier Manual Swing Door System.
 
          H.Horton ICU Bi-Fold and Bi-Swing Door System.
 
          I.Horton ICU Folding Door System.
 
          J.Horton ICU Bi-Swing Door System.
 
          K.Horton Profiler Series 2000-IDS Isolation Door System with Trackless Sliding Door.
 
          L.Horton Profiler Self Closing IDS Isolation Door System with Trackless Sliding Door.
 
          M.Horton Smoke Rated Acoustic STC-35 ICU Swing Door System.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08 11 00 - Metal Doors and Frames.
 
          B.Section 08 10 00 - Doors and Frames.
 
          C.Section 07 90 00 - Joint Protection
 
          D.Section 08 41 00 - Entrances and Storefronts.
 
          E.Section 08 42 29 - Automatic Entrances.
 
          F.Section 08 71 53 - Security Door Hardware.
 
          G.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
 
          B.ANSI-Z97.1.2 - Safety Performance Specifications and Methods of Test for Safety Glazing Materials Used in Buildings.
 
          C.ASTM E 90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
 
          D.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          E.ASTM E 283 - (Air Infiltration) Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          F.ASTM E 413 - Classification for Rating Sound Insulation
 
          G.Aluminum Association Standard AA DAF-45 - Designation System for Aluminum Finishes.
 
          H.AAMA/WDMA/CSA 101/I.S.2/A440-05 - Standard/Specification for windows, doors, and unit skylights: Appendix for isolation of Dissimilar Materials.
 
          I.NFPA 101 - Life Safety Code.
 
          J.NFPA 105 - Standard for the Installation of Smoke Door Assemblies and Other Opening Protectives.
 
          K.UL 1784 - Smoke Containment Barrier Doors as per performance criteria
 
          L.UL 1784 - Air Leakage Test of Door Assemblies
 
          M.UL 325: Electrical Door, Drapery, Gate, Louver, and Window Operators and Systems
 
          N.Intertek, Warnock Hersey - Testing Laboratory and Certification Agency in partnership with ETL SEMKO Testing and Certification.
 
          O.Facilities Guidelines Institute (FGI) - Design and Construction of Airborne Infection Isolation Rooms (Aiir) In Healthcare Facilities.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Include following paragraphs if required for isolation or smoke barrer door application. Delete paragraphs entirely if not relevant to this project.
 
          A.Smoke Rated Doors:
          1.Air Infiltration: Maximum leakage rate at ambient temperature shall not exceed less than 1 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall not exceed less than 1 CFM/ft2 of opening at 0.3 in. of water.
          2.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Operation and maintenance data.
 
          C.Shop Drawings: Indicate layout and dimensions; head, jamb, and sill conditions; elevations; components, anchorage, adjacent construction interface, recesses, materials, and finishes.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Contract Closeout: Submit
          1.As-Built Record Documents showing actual installation conditions.
          2.Manufacturer's Warranty.
          3.Parts lists and maintenance instructions including data on hardware, lubrication requirements, and inspection procedures related to preventative maintenance.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer with a minimum of 5 years successful experience in the fabrication of intensive care doors of the type required for this project. Manufacturer shall be capable of providing field service representation during installation, approving acceptable installer and approving application method.
 
          B.Installer Qualifications: Installer with documented experienced performing the work of this section who has specialized in the installation of work similar to that required for this project and who is acceptable to product manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-up may become part of the Work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Package hardware items individually with necessary fasteners and installation templates when necessary; label and identify each package with door opening code to match door schedule.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Provide protection from exposure to harmful weather conditions and vandalism.
 
          D.Store materials in a dry, warm, ventilated weathertight location.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9MAINTENANCE MATERIALS
 
          A.Provide special wrenches and tools applicable to each different or special hardware component.
 
          1.10COORDINATION
 
          A.Coordinate work with other directly affected components involving manufacture or fabrication of reinforcement for door hardware and recessed items.
 
          B.Coordinate work with other directly affected components.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Horton Automatics division of Overhead Door Corporation, which is located at: 4242 Baldwin Blvd.; Corpus Christi, TX 78405-3399; Toll Free Tel: 800-531-3111; Tel: 361-888-5591; Fax: 800-531-3108; Email: request info; Web: http://www.hortondoors.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          * NOTE TO SPECIFIER ** Select one or more of the following manual sliding door systems as required for the project and delete the one not required. HORTON ICU/CCU doors are available in a variety of frame stiles that include narrow stile, medium stile, bi-parting and telescoping designs. Consult with HORTON for additional information on sizes and installation limitations.
 
          2.2MANUAL DOORS - ICU/CCU
          ** NOTE TO SPECIFIER ** Profiler-ICU Manual Sliding Door Systems are available in standard and custom non-smoke rated configurations with low profile headers. Doors provided standard with recessed pull handles or optional positive latching handles. Available in single, biparting, and telescoping configurations.
 
          A.Horton Profiler-ICU Manual Sliding/Slide Swing Door Systems:
          1.Door Units: Include header with track, jambs, sliding door panel(s), and sidelite(s). Units can be mounted within rough opening with sliding panel(s) sliding along sidelite or surface mounted with sliding panel(s) sliding along wall. Units of the following unit types:
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable.
          a.Type 010: Sliding panel(s) shall slide along interior side.
          b.Type 110: Slide-swing panel(s) shall slide along exterior side.
          c.Type 310: Slide-swing panel(s) shall slide along interior side. Swing-out sidelite.
          d.Type 310 Trackless: Slide-Swing panel(s) shall slide along interior side. Swing-out sidelite (door must be in full open position). No floor track or recess required.
          e.Telescoping Door Type 010T, 110T, or 310T: When unit slides in full open position, maximum slide opening will be approximately 70 percent of overall package width.
          2.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          ** NOTE TO SPECIFIER ** Select the Header(s) required from the following paragraphs and delete those that are not applicable.
          a.4 inches (102 mm) deep by 2-1/2 inches (63 mm) high for Types 010, 110, and 310,
          b.7 inches (178 mm) deep by 2-1/2 inches (63 mm) high for Telescoping door types.
          c.6 inches (152 mm) deep by 2-1/2 inches (63 mm) high for Types 010 and 110.
          d.Profiler header for all unit types: 4 inches (102 mm) deep by 6 inches (152 mm) high.
          ** NOTE TO SPECIFIER ** Select the optional transom if required from the following paragraph and delete if not required .
          3.Transom: Provide with transom of size and type indicated and mounted on header.
          4.Header Track: Extruded aluminum, nylon covered and replaceable. Provide telescoping doors with two separate tracks for sliding panels to travel. Rollers are steel, high quality ball bearing wheels 1-1/4 inches (32 mm) diameter. Anti-Derailing is accomplished by means of a continuous aluminum extrusion full length of slide panel travel.
          5.Sliding Panels and Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Provide weather-stripping along vertical rails of sliding panel(s) and swing-out sidelite(s). Concealed guides to stabilize bottom of sliding panel. Standard glazing prep is for 1/4 inches (6 mm) glass.
          a.Total weight limit per panel shall be:
          1)200 lbs. (90.7 kg) for slide panel (non-breakout)
          2)156 lbs. (70.7 kg) for UL listed slide-swing panel
          b.Sliding Panel and Sidelite Options shall be:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraph and delete those not required. Insert optional glazing prep if required. Glazing prep is available for glazing 5/16 inches (16 mm) to 1 inches (25 mm).
          1)Medium and wide stiles.
          2)Additional and/or extra wide sidelites of size and type indicated.
          3)Recessed sidelite and track and non-threshold application.
          4)Horizontal muntin(s) of size and type indicated.
          5)Prep for glazing __ inches (__ mm).
          6.Emergency Egress: Slide-swing panels swing out 90 degrees from any position of slide movement and require no more than 50 lbf. (222 N) of force applied at the strike stile to open. Exception: Type 310 Trackless (door must be in full open position before panels can swing out).
          a.Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop during emergency egress.
          b.Slide-swing panels shall include intermediate horizontal rail.
          c.Units with floor mounted track and emergency egress feature are UL listed as an exit way and are compliant with NFPA 101.
          7.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          ** NOTE TO SPECIFIER ** Select the James/Frame(s) required from the following paragraphs and delete those that are not applicable.
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide for Types 010, 110, and 310.
          b.1-3/4 inches (44 mm) deep by 7 inches (178 mm) wide for Telescoping door type 310T.
          c.Telescoping door types 010T and 110T: 1/4 inches (6 mm) deep by 7 inches (178 mm) wide or 6 inches (152 mm) wide.
          d.Frame Option: Transom of size and type indicated mounted on header.
          ** NOTE TO SPECIFIER ** Select one of the following two Hardware paragraphs and delete the one not required.
          8.Hardware: Provide a recessed pull on each side of the sliding panel with no locks except trackless units shall include a flush bolt lock to lock the SO.
          9.Hardware: Provide a recessed pull on each side of the sliding panel with positive latching provided as follows:
          a.Type 110:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door.
          b.Type 310:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door. The swing-out sidelite shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on exterior side of sidelite to unlock the panel.
 
          B.Horton Profiler-ICU Manual Self Closing Slide Swing Door Systems.
          1.Door Units: Include header with track, jambs, sliding door panel(s), and sidelite(s). Units can be mounted within rough opening with sliding panel(s) sliding along sidelite. Units will be single-slide and will be one of the following unit types:
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable.
          a.Type 110: Slide-swing panel shall slide along exterior side.
          b.Type 310: Slide-swing panel shall slide along interior side. Swing-out sidelite.
          c.Type 310 Trackless: Slide-Swing panel shall slide along interior side. Swing-out sidelite (door must be in full open position). No floor track or recess required.
          2.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          a.Profiler header for all unit types: 4 inches (102 mm) deep by 6 inches (152 mm) high with extruded z-profile reinforcement for dead load and lateral strength.
          3.Self-Closing Mechanism: Mechanical fully concealed within header requiring no electrical power. Coiled spring under tension attached to sliding door shall work with hydraulic damper to provide adjustable 6-8 lbs of closing force. Manual opening force shall not exceed 12 lbs.
          4.Hold-Open:
          a.Shall be engaged when 8-12 lbs. of force is applied to door panel in full open position.
          b.Shall be disengaged when 6-8 lbs. of force is applied to door panel
          5.Header Track: Extruded aluminum, nylon covered and replaceable. Provide telescoping doors with two separate tracks for sliding panels to travel. Rollers are steel, high quality ball bearing wheels 1-1/4 inches (32 mm) diameter. Anti-Derailing is accomplished by means of a continuous aluminum extrusion full length of slide panel travel.
          6.Sliding Panels and Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Provide weather-stripping along vertical rails of sliding panel(s) and swing-out sidelite(s). Concealed guides to stabilize bottom of sliding panel. Standard glazing prep is for 1/4 inches (6 mm) glass.
          a.Total weight limit per panel shall be:
          1)200 lbs. (90.7 kg) for slide panel (non-breakout)
          2)156 lbs. (70.7 kg) for UL listed slide-swing panel
          b.Sliding Panel and Sidelite Options shall be:
          ** NOTE TO SPECIFIER ** Select the options required from the following paragraph and delete those not required. Insert optional glazing prep if required. Glazing prep is available for glazing 5/16 inches (16 mm) to 1 inches (25 mm).
          1)Medium and wide stiles.
          2)Recessed sidelite and track and non-threshold application.
          3)Horizontal muntin(s) of size and type indicated.
          4)Prep for glazing __ inches (__ mm).
          7.Emergency Egress: Slide-swing panels swing out 90 degrees from any position of slide movement and require no more than 50 lbf. (222 N) of force applied at the strike stile to open. Exception: Type 310 Trackless (door must be in full open position before panels can swing out).
          a.Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop during emergency egress.
          b.Slide-swing panels shall include intermediate horizontal rail.
          8.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          9.Hardware: Positive latching shall be provided as follows:
          ** NOTE TO SPECIFIER ** Select one of the following two Hardware paragraphs and delete the one not required.
          a.Type 110:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door.
          b.Type 310:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door. Swing-out sidelite shall include a flush bolt to lock it in place except trackless units shall include a flush bolt to lock the swing-out sidelite in place.
          ** NOTE TO SPECIFIER ** Select the following optional paragraphs if required. Delete if not required.
          c.Option: A recessed pull shall be provided on each side of the sliding panel. No locks shall be provided.
          ** NOTE TO SPECIFIER ** Profiler-ICU Smoke Rated Door Systems exceed the air infiltration requirements of NFPA 105. Systems are available with concealed high temperature Gasketing or brush designs. Systems also have a self closing option with no power required and additional glazing including mini-blinds and fire rated panels.
 
          C.Horton Profiler-ICU Smoke Rated Slide Swing Door Systems.
          1.Door Units: Include header with track, jambs, sliding door panel(s), and sidelite(s). Units mounted within rough opening with sliding panel along sidelite. Units will be single-slide and the following types:
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable.
          a.Type 110: Slide-swing panel shall slide along exterior side of fixed sidelite utilizing floor mounted guide.
          b.Type 310: Slide-swing panel shall slide along interior side of swing-out sidelite utilizing floor mounted guide.
          c.Type 310 Trackless: Slide-Swing panel shall slide along interior side utilizing trackless floor system. No floor track/guide or recess required.
          2.Air Infiltration Rating: Units tested and certified by Omega Point to be in compliance with UL 1784. Maximum leakage rate at ambient temperature shall be less than 1 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall be less than 1 CFM/ft2 of opening at 0.3 in. of water.
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          a.4 inches (102 mm) deep by 2-1/2 inches (63 mm) high.
          5.Track: Extruded aluminum, 1/4 inch (6 mm) wide, nylon covered, and replaceable. Rollers will be steel, high quality ball bearing wheels 1-1/4 inch (32 mm) diameter. Anti-Derailing is accomplished by means of a continuous aluminum extrusion full length of slide panel travel.
          6.Sliding Panels and Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Weather-stripping provided along perimeter of sliding panel and swing-out sidelite. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Wet glazed with red high temperature silicone sealant at corners.
          a.Total weight limit per panel shall be:
          1)200 lbs. (90.7 kg) for slide panel (non-breakout)
          2)156 lbs. (70.7 kg) for UL listed slide-swing panel
          7.Emergency Egress: Slide-swing panels swing out 90 degrees from any position of slide movement and require no more than 50 lbf. (222 N) of force applied at the strike stile to open. Exception: Type 310 Trackless (door must be in full open position before panels can swing out).
          a.Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop during emergency egress.
          b.Slide-swing panels shall include intermediate horizontal rail.
          c.Units with floor mounted track and emergency egress feature are UL listed as an exit way and are compliant with NFPA 101.
          8.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          9.Hardware: Provide a recessed pull on each side of the sliding panel with positive latching provided as follows:
          ** NOTE TO SPECIFIER ** Select one of the following two Hardware paragraphs and delete the one not required.
          a.Type 110:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door.
          b.Type 310:The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door. The swing-out sidelite shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on exterior side of sidelite to unlock the panel except that Type 310 Trackless units shall include a flush bolt lock to lock the swing-out sidelite.
 
          D.Horton Profiler-ICU Smoke Rated Self-Closing Slide Swing Door Systems.
          1.Door Units: Include header with track, jambs, sliding door panel(s), and sidelite(s). Units mounted within rough opening with sliding panel along sidelite. Units will be single-slide and the following types:
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable.
          a.Type 310: Slide-swing panel shall slide along interior side of swing-out sidelite.
          b.Type 310 Trackless: Slide-Swing panel shall slide along interior side utilizing trackless floor system. No floor track/guide or recess required.
          2.Air Infiltration Rating: Units tested and certified by Omega Point to be in compliance with UL 1784. Maximum leakage rate at ambient temperature shall be less than 1 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall be less than 1 CFM/ft2 of opening at 0.3 in. of water
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          a.Profiler header for all unit types: 4 inches (102 mm) deep by 6 inches (152 mm) high with extruded z-profile reinforcement for dead load and lateral strength.
          5.Self-Closing Mechanism: Mechanical fully concealed within header requiring no electrical power. Coiled spring under tension attached to sliding door shall work with hydraulic damper to provide adjustable 6-8 lbs of closing force. Manual opening force shall not exceed 12 lbs.
          ** NOTE TO SPECIFIER ** Select one of the following two Hold Open paragraphs and delete the one not required.
          6.Hold-Open:
          a.Shall be engaged when 8-12 lbs. of force is applied to door panel in full open position.
          b.Shall be disengaged when 6-8 lbs. of force is applied to door panel.
          7.Electro-Magnetic Hold-Open: Device shall be tied to building fire alarm system allowing the door to stay open and then automatically close when the fire alarm is triggered without user intervention.
          8.Track: Extruded aluminum, nylon covered and replaceable. Rollers are steel, high quality ball bearing wheels 1-1/4 inch (32 mm) diameter. Anti-Derailing shall be accomplished by means of a continuous aluminum extrusion full length of slide panel travel..
          9.Sliding Panels and Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Weather-stripping provided along perimeter of sliding panel and swing-out sidelite. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Wet glazed with red high temperature silicone sealant at corners.
          a.Total weight limit per panel shall be:
          1)200 lbs. (90.7 kg) for slide panel (non-breakout)
          2)156 lbs. (70.7 kg) for UL listed slide-swing panel
          10.Emergency Egress: Slide-swing panels swing out 90 degrees from any position of slide movement and require no more than 50 lbf. (222 N) of force applied at the strike stile to open. Exception: Type 310 Trackless (door must be in full open position before panels can swing out).
          a.Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop during emergency egress.
          b.Slide-swing panels shall include intermediate horizontal rail.
          c.Units with floor mounted track and emergency egress feature are UL listed as an exit way and are compliant with NFPA 101.
          11.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          12.Hardware: Provide a recessed pull on each side of the sliding panel with positive latching provided as follows:
          a.Type 110: The slide-swing panel shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the sliding panel to unlock the door.
 
          E.Horton Profiler-ICU Smoke Rated Telescoping Door with Floor Mounted Track Sliding Door Systems.
          1.Door Units: Include header with track, jambs, slide-swing door panels, and swing out sidelites. Units will be perimeter mounted within rough opening. Slide-swing panels shall slide in one direction, in telescoping fashion, along swing-out sidelite utilizing floor mounted track system.
          2.Air Infiltration Rating: Units tested and certified by Omega Point to be in compliance with UL 1784. Maximum leakage rate at ambient temperature shall be less than 2 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall be less than 2 CFM/ft2 of opening at 0.3 in. of water
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          a.7 inches (178 mm) deep by 2-1/2 inches (64 mm) high on exterior side and 4-13/16 inches (122 mm) high on interior/faceplate side.
          5.Header Roller Track: Double track system shall be integral part of header. Each track shall be 1/4 inch (6 mm) wide, nylon covered, and replaceable. Rollers will be steel, high quality ball bearing wheels 1-1/4 inches (32 mm) diameter. Anti-Derailing shall be accomplished by means of a continuous aluminum extrusion full length of slide panel travel.
          6.Slide-Swing Panels and Swing-Out Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Weather-stripping provided along perimeter of sliding panel and swing-out sidelite. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Wet glazed with red high temperature silicone sealant at corners. Total weight limit per panel shall be: 90 lbs. (40.8 kg)
          a.Sliding Panel and Sidelite:
          ** NOTE TO SPECIFIER ** Select the Sliding Panel and Sidelite required from the following paragraphs and delete those that are not applicable. Note that Custom bottom rails are available up to 10 inches (254 mm) tall.
          1)Medium stile construction: 3-3/4 inches (95 mm) wide vertical rails with 6-1/2 inches (165mm) tall bottom rail. Medium stile construction will reduce slide opening.
          2)Wide stile construction: 5 inches (127 mm) wide vertical rails with 6 1/2 inches (165 mm) tall bottom rail. Wide stile construction will reduce slide opening.
          3)Custom Bottom Rails: __ inches (___ mm) tall.
          7.Swing-out Feature: After ' SO' flush bolt has been released, panels can swing out 90 degrees with maximum 50 lbs. of force applied at the strike rail. Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop.
          8.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          9.Hardware:
          a.Positive Latch: Provide on lead/initial slide-swing panel. Panel will latch in place when closed. A lever handle shall be provided on each side of this sliding panel to unlock the door
          b.Flush Bolt: Provide for swing-out sidelite. Swing-out sidelite will thus be locked in place under normal conditions.
 
          F.Horton Profiler-ICU Smoke Rated Telescoping Door with Trackless Sliding Door System.
          1.Door Units: Include header with track, jambs, slide-swing door panels, and swing out sidelites. Units will be perimeter mounted within rough opening. Slide-swing panels shall slide in one direction, in telescoping fashion, along swing-out sidelite utilizing trackless floor system. No floor track or recess required.
          2.Air Infiltration Rating: Units tested and certified by Omega Point to be in compliance with UL 1784. Maximum leakage rate at ambient temperature shall be less than 2 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall be less than 2 CFM/ft2 of opening at 0.3 in. of water
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.Header: Extruded aluminum with removable faceplate. Header sizes to be:
          a.7 inches (178 mm) deep by 2-1/2 inches (64 mm) high on exterior side and 4-13/16 inches (122 mm) high on interior/faceplate side.
          5.Header Roller Track: Double track system shall be integral part of header. Each track shall be 1/4 inch (6 mm) wide, nylon covered, and replaceable. Rollers will be steel, high quality ball bearing wheels 1-1/4 inches (32 mm) diameter. Anti-Derailing shall be accomplished by means of a continuous aluminum extrusion full length of slide panel travel.
          6.Slide-Swing Panels and Swing-Out Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Weather-stripping provided along perimeter of sliding panel. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Wet glazed with red high temperature silicone sealant at corners. Total weight limit per panel shall be: 90 lbs. (40.8 kg)
          a.Sliding Panel and Sidelite:
          ** NOTE TO SPECIFIER ** Select the Sliding Panel and Sidelite required from the following paragraphs and delete those that are not applicable. Note that Custom bottom rails are available up to 10 inches (254 mm) tall.
          1)Medium stile construction: 3-3/4 inches (95 mm) wide vertical rails with 6-1/2 inches (165 mm) tall bottom rail. Medium stile construction will reduce slide opening.
          2)Wide stile construction: 5 inches (127 mm) wide vertical rails with 6-1/2 inches (165 mm) tall bottom rail. Wide stile construction will reduce slide opening.
          3)Custom Bottom Rails: __ inches (___ mm) tall.
          7.Swing-out Feature: After ' SO' flush bolt has been released, panels can swing out 90 degrees with maximum 50 lbs. of force applied at the strike rail. Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop.
          8.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          9.Hardware:
          a.Positive Latch: Provide on lead/initial slide-swing panel. Panel will latch in place when closed. A lever handle shall be provided on each side of this sliding panel to unlock the door
          b.Flush Bolt: Provide for swing-out sidelite. Swing-out sidelite will thus be locked in place under normal conditions.
 
          G.Horton Profiler-ICU SmokeSwing Containment Barrier Manual Swing Door System.
          1.Door Units: Include header jambs, swing door panel(s).
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable
          a.Unequal Pair: one wide swing panel (primary egress) and one narrow swing panel (auxiliary egress) normally fixed.
          b.Pair: two wide swing panels (both primary egress or primary/auxiliary combination).
          c.Single: wide swing panel (primary egress)
          2.Air Infiltration Rating: Units tested and certified by Omega Point to be in compliance with UL 1784. Maximum leakage rate at ambient temperature shall be less than 2 CFM/ft2 of opening at 0.3 in. of water. At 400 degrees F the rate of leakage shall be less than 1 CFM/ft2 of opening at 0.3 in. of water
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.Header: Extruded aluminum with removable faceplate. Header size to be 4 inches (102 mm) deep by 2-1/2 inches (63 mm) high.
          5.Swing Panels: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Weather-stripping provided along perimeter of panel. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Wet glazed with red high temperature silicone sealant at corners.
          a.Swing Panel:
          ** NOTE TO SPECIFIER ** Select the Panel required from the following paragraphs and delete those that are not applicable.
          1)Main Egress Panel (wide panel): Shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the panel to unlock and swing open door.
          2)Auxiliary Egress Panel (narrow panel): Shall be provided with a flush bolt lock to lock this panel in place when closed. Flush bolt to be manually released to unlock and swing open door.
          3)Swing panels shall swing open after positive latching or locking released and require no more than 30 lbf. (133 N) of force applied at the strike stile to open.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs and delete those not required.
          4)Medium stile rails.
          5)Wide stile rails.
          6)Intermediate horizontal rail (muntin) of size and type indicated.
          b.Compliance: Units are compliant with NFPA 101.
          6.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          ** NOTE TO SPECIFIER ** Bi-Fold and Bi-Swing ICU Door Systems are available for openings ranging from 6 to 8 feet with a clear oprning of up to 83 inches. Systems are useful for small spaces with reduced opening width without sacrificing clear opening space. Comes standard with a low profile header.
 
          H.Horton ICU Bi-Fold and Bi-Swing Door System.
          1.Door Units: Manual Bi-fold/Bi-swing includes aluminum header with manual pivot and concealed double-acting closer, breakout/track mechanism, top roller guide, top pivot, bottom pivot, folding (hinged) door panels with fingerguards, swing door panel and jambs with fingerguards, Units will be single-slide and the following types:
          a.Unit shall be a three panel configuration. One panel will be double-acting swing door and two will be folding panels. Folding panels can be configured to fold toward the interior or exterior.
          2.Header: Extruded aluminum 4 inches (102 mm) deep by 1-3/4 inches (44 mm) high:
          a.Swing-side portion of header shall enclose a double-acting closer with optional 90 degree hold-open feature.
          b.Fold-side portion of header shall enclose a manual pivot.
          3.Door Panels: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile vertical and horizontal rail construction. Pivot rails shall have adjustable dual weather-stripping. Hinge points are protected with a 1 inch (25 mm) Santoprene fingerguard for both seal and safety. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass.
          a.Folding panels: Folding action accomplished with a top roller guide secured to the Strike-end door panel that slides in a track extruded as part of the breakout system. Folding panel closest to the jamb shall have pull plate located mounted on fold side. No bottom track is required.
          b.Swing panels: Swing panel shall be double-acting swing to 90 degrees.
          4.Emergency Egress: Panels swing out 90 degrees from any position of door travel and requires no more than 50 lbf. (222 N) of force applied at the strike stile to open. Units are compliant with NFPA 101.
          5.Door panel options:
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs and delete those not required.
          a.Pull handle, aluminum, 10 inchrs (254) high, on swing panel..
          b.Horizontal muntin 2-1/2 inches wide (standard muntin bar) in lieu of push bar.
          c.Custom horizontal muntins from 1/2 inch to 10 inches wide.
          d.Custom bottom rails up to 6 inches wide.
          e.Prep for glazing 5/16 inch (16 mm) to 1 inch (25 mm) with 65 lb. (30 kg) weight limit per folding panel.
          6.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
 
          I.Horton ICU Folding Door System.
          1.Door Units: Manual Bi-fold/Bi-swing includes aluminum header with manual pivot and concealed double-acting closer, breakout/track mechanism, top roller guide, top pivot, bottom pivot, folding (hinged) door panels with fingerguards, swing door panel and jambs with fingerguards, Units will be single-slide and the following types:
          a.Unit shall be a three panel configuration. One panel will be double-acting swing door and two will be folding panels. Folding panels can be configured to fold toward the interior or exterior.
          2.Header: Extruded aluminum 4 inches (102 mm) deep by 1-3/4 inches (44 mm) high:
          a.Swing-side portion of header shall enclose a double-acting closer with optional 90 degree hold-open feature.
          b.Fold-side portion of header shall enclose a manual pivot.
          3.Door Panels: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile vertical and horizontal rail construction. Pivot rails shall have adjustable dual weather-stripping. Hinge points are protected with a 1 inch (25 mm) Santoprene fingerguard for both seal and safety. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass.
          a.Folding panels: Folding action accomplished with a top roller guide secured to the Strike-end door panel that slides in a track extruded as part of the breakout system. Folding panel closest to the jamb shall have pull plate located mounted on fold side. No bottom track is required.
          b.Swing panels: Swing panel shall be double-acting swing to 90 degrees.
          4.Emergency Egress: Panels swing out 90 degrees from any position of door travel and requires no more than 50 lbf. (222 N) of force applied at the strike stile to open. Units are compliant with NFPA 101.
          5.Door panel options:
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs and delete those not required.
          a.Pull handle, aluminum, 10 inchrs (254) high, on swing panel..
          b.Horizontal muntin 2-1/2 inches wide (standard muntin bar) in lieu of push bar.
          c.Custom horizontal muntins from 1/2 inch to 10 inches wide.
          d.Custom bottom rails up to 6 inches wide.
          e.Prep for glazing 5/16 inch (16 mm) to 1 inch (25 mm) with 65 lb. (30 kg) weight limit per folding panel.
          6.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
 
          J.Horton ICU Bi-Swing Door System.
          1.Door Units: Manual Bi-swing includes overhead concealed closer, door panel(s) and frame. The header is mounted directly over the door and serves as the door frame header. Door unit configurations shall be either single or pair. Units shall be compliant with NFPA 101.
          2.Header:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs and delete the one not required.
          a.Extruded aluminum 4 inches (102 mm) deep by 1-3/4 inches (44 mm) high with bottom access panel.
          b.Extruded aluminum 4 inches (102 mm) deep by 6 inches (152 mm) high with side access panel.
          3.Manual Closer: Double-acting hydraulic closer concealed within header. Closer shall allow door to swing open 90 degrees with optional hold-open.
          4.Door Panels: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stiles and horizontal rail construction. Hinge points are protected with a 1 inch (25 mm) Santoprene fingerguard for both seal and safety. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Provide with the following Options:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs and delete the one not required.
          a.Aluminum Pull handle, 10 inches (254 mm) high, 2-1/2 inches wide horizontal muntin (standard muntin bar) in lieu of push bar.
          b.Custom horizontal muntins from 1/2 inch to 10 inches wide.
          c.Custom bottom rails up to 6 inches wide.
          d.Prep for glazing 5/16 inch (16 mm) to 1 inch (25 mm).
          e.Threshold: Aluminum 1/2 inch (13 mm) tall by 4 inches (102 mm) or 7 inches (178 mm) wide.
          f.Maximum security lock.
          5.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          ** NOTE TO SPECIFIER ** Negative Pressure Sliding Door Systems are designed to meet the requirements for negative pressure applications with automatic or manual systems available. Systems are self closing with tested perimeter seals and trackless configurations. Clear openings up to 8 feet with a clear opening of up to 48 inches redueing opening width without sacrificing clear opening space. Systems are smake rates conforming to UL 1784. Came be used as a patient room when isolation is not required,
 
          K.Horton Profiler Series 2000-IDS Isolation Door System with Trackless Sliding Door:
          1.Door Units: Includes operator, header with roller track, carrier assemblies, framing jambs, sliding door panel, sidelite, activation, safety devices and accessories required for complete installation. Units will be single-slide as follows:
          a.Door Type 310 Trackless: Slide-swing panel ' SX' shall slide along interior side of swing-out sidelite ' SO' (door must be in full open position) utilizing trackless floor system with no floor track/guide or recess required.
          b.Mounting Type: Perimeter mounted within rough opening with sliding panel(s) sliding along sidelite.
          c.Units to provide minimum of 44 inches (1118 mm) of clear slide opening width in compliance with 2010 FGI Guidelines for Airborne Infection Isolation Rooms (AIIR).
          2.Air Infiltration Rating: Units tested and certified to be in compliance with ASTM E 283 and UL 1784. Testing to be done by nationally recognized laboratory. Maximum leakage rate at ambient temperature shall be less than 1 CFM/ft2 of opening at 0.3 in. of water.
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.FGI Guidelines Compliance: Units tested for air leakage and are in compliance with the 2010 FGI Guidelines for Airborne Infection Isolation Room (AIIR) systems.
          5.Operator: Electric Operating Mechanism shall be Profiler Series 2000 Linear Drive or 2000B Belt Drive. Operator shall be mounted and concealed within the header.
          ** NOTE TO SPECIFIER ** Select the Drive required from the following paragraphs and delete the one not required.
          a.Series 2000 Linear Drive: Operator uses a 1/8 HP DC permanent magnet with a threadless, induction hardened stainless steel 1/2 inch (13 mm) diameter linear drive shaft. Maximum current draw shall not exceed 3.15 amps. A linear travel block describes a helical path along the rotating shaft utilizing six aircraft quality ball bearings acting as an integral clutch. Linear drive shaft is self lubricating by means of integral oiler located in the travel block.
          b.Series 2000B Belt Drive: Operator uses a 1/8 HP DC permanent magnet motor with worm gear transmission and 1800 RPM drive belt, attached door hangers, and idler pulley. Drive belt is steel reinforced nylon, 1/2 inch (13 mm) wide. Idler pulley is reinforced, metallic material.
          c.Master Control is a 16 bit microprocessor controller with dual on-board seven-segment alphanumeric diagnostic display and position encoder. Encoder shall monitor revolutions of the operator shaft and send signals to microprocessor controller to define door position and speed. Control has minimum of 28 programmable parameters including the following functions as required by ANSI A156.10:
          1)Adjustable opening and closing speeds.
          2)Adjustable back-check and latching.
          3)Adjustable braking.
          4)Adjustable hold-open time between 1 to 30 seconds.
          5)Adjustable Reversing Circuit will reopen door unit if closing path is obstructed.
          6)Separate day and night modes of operation with security over-ride.
          d.Finger Safety: When unit slides open, strike rail of sliding panel will stop short of adjacent sidelite; resulting opening is net slide.
          e.On/Off Switch shall be supplied. When switched OFF, unit reverts to free manual operation (likewise during electrical power failure).
          f.Electrical: Requires 120 VAC, 50/60 cycle, single phase, dedicated 20 amp circuit per operator. Non-North American voltages can be 240 VAC 50/60 cycle (operator must have 240 volt power supply).
          6.Security And Safety Power Fail Options:
          a.Automatic lock: Automatically locks slide function of door when in closed position. An additional power supply for autolock not acceptable.
          1)Autolock Fail Secure: If power fails the lock engages.
          2)Autolock Fail Safe: If power fails the lock disengages.
          b.Monitored Power Fail Options (battery back-up):
          1)Software Selectable Power Fail Open: If power fails the door slides open.
          2)Software Selectable Power Fail Close: If power fails the door slides closed.
          c.Recommended that isolation door system be powered by facility provided UPS (Uninterrupted Power Source).
          7.Header: Profiler Header, slim 4 inches (102 mm) deep by 6 inches (152 mm) high aluminum construction with extruded z-profile reinforcement for dead load and lateral strength. Header shall have removable face plate for service and adjustment of operator and controls. Header mounts flush to 4 inch framing jambs.
          8.Carrier Assembly and Header Roller Track: Carrier assemblies supports door panels with minimum four rollers per panel. Rollers are steel, high quality ball bearing wheels 1-1/4 inch (32 mm) diameter. Anti-Derailing is accomplished by means of a continuous aluminum extrusion full length of slide panel travel. Overhead header roller track are continuous aluminum, nylon covered, and replaceable.
          9.Slide-Swing Panels and Swing-Out Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction and with perimeter seals. Floor seal to allow between an 1/8 to 1/2 inch (3 mm to 13 mm) gap to finished floor. An intermediate, horizontal rail (muntin bar), 2-1/4 inches (57 mm) wide, shall be furnished for safety and division of glass. Standard bottom rail shall be 4 inches (102 mm) tall with custom bottom rails up to 10 inches (254 mm) tall. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Total weight limit per panel shall be 156 lbs (70.7 kg) for UL listed slide-swing panel.
          10.Swing-out Feature: After ' SO' flush bolt has been released, panels can swing out 90 degrees with maximum 50 lbs. of force applied at the strike rail. Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop.
          11.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          12.Hardware:
          a.Flush Bolt: Provide for swing-out sidelite. Swing-out sidelite will be locked in place under normal conditions.
 
          L.Horton Profiler Self Closing IDS Isolation Door System with Trackless Sliding Door:
          1.Door Units: Includes header with roller track, carrier assemblies, framing jambs, sliding door panel, sidelite, and accessories required for complete installation. Units will be single-slide as follows:
          a.Door Type 310 Trackless: Slide-swing panel ' SX' shall slide along interior side of swing-out sidelite ' SO' (door must be in full open position) utilizing trackless floor system with no floor track/guide or recess required.
          b.Mounting Type: Perimeter mounted within rough opening with sliding panel(s) sliding along sidelite.
          c.Units to provide minimum of 44 inches (1118 mm) of clear slide opening width in compliance with 2010 FGI Guidelines for Airborne Infection Isolation Rooms (AIIR).
          2.Air Infiltration Rating: Units tested and certified to be in compliance with ASTM E 283 and UL 1784. Testing to be done by nationally recognized laboratory. Maximum leakage rate at ambient temperature shall be less than 1 CFM/ft2 of opening at 0.3 in. of water.
          3.Operating Temperature Range: Minus 0 to plus 100 degrees F (minus 18 to plus 38 degrees C).
          4.FGI Guidelines Compliance: Units tested for air leakage and are in compliance with the 2010 FGI Guidelines for Airborne Infection Isolation Room (AIIR) systems.
          5.Header: Profiler Header, slim 4 inches (102 mm) deep by 6 inches (152 mm) high aluminum construction with extruded z-profile reinforcement for dead load and lateral strength. Header shall have removable face plate for service and adjustment of operator and controls. Header mounts flush to 4 inch framing jambs.
          6.Self-Closing Mechanism: Unit shall be mechanical requiring no electrical power and shall be fully concealed within header.
          a.Standard Hold-Open: Coiled spring under tension attached to sliding door working with hydraulic damper:
          1)Shall be engaged when 8-12 lbs. of force is applied to door panel in full open position.
          2)Shall be disengaged when 6-8 lbs. of force is applied to door panel.
          b.Optional Electro-Magnetic Hold-Open:
          1)Device shall be tied to building fire alarm system allowing the door to stay open and then automatically close when the fire alarm is triggered without user intervention.
          c.Self-Closing mechanism shall comply with 2010 FGI Guidelines for Airborne Infection Isolation Rooms (AIIR).
          7.Carrier Assembly and Header Roller Track: Carrier assemblies supports door panels with minimum four rollers per panel. Rollers are steel, high quality ball bearing wheels 1-1/4 inch (32 mm) diameter. Anti-Derailing is accomplished by means of a continuous aluminum extrusion full length of slide panel travel. Overhead header roller track are continuous aluminum, nylon covered, and replaceable.
          8.Slide-Swing Panels and Swing-Out Sidelites: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction and with perimeter seals. Floor seal to allow between an 1/8 to 1/2 inch (3 mm to 13 mm) gap to finished floor. An intermediate, horizontal rail (muntin bar), 2-1/4 inches (57 mm) wide, shall be furnished for safety and division of glass. Standard bottom rail shall be 4 inches (102 mm) tall. Standard glazing prep to be for 1/4 inch (6 mm) tempered glass. Total weight limit per panel shall be 156 lbs (70.7 kg) for UL listed slide-swing panel.
          9.Swing-out Feature: After ' SO' flush bolt has been released, panels can swing out 90 degrees with maximum 50 lbs. of force applied at the strike rail. Breakout mechanism shall provide support across full width of the door, in normal operating mode. In breakout mode, torsion assembly shall support weight of the door to minimize drop.
          10.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
          11.Hardware:
          a.Flush Bolt: Provide for swing-out sidelite. Swing-out sidelite will be locked in place under normal conditions.
          ** NOTE TO SPECIFIER ** Smoke Rated Acoustic STC-35 ICU Swing Door System intended for use in the ICU and CCU with wide glass panels for unobstructed viewing od patients.
 
          M.Horton Smoke Rated Acoustic STC-35 ICU Swing Door System: All hollow extrusions to be filled with sponge rubber for sound absorption. Available configurations shall include:
          1.Door Units: Include header jambs, swing door panel(s).
          ** NOTE TO SPECIFIER ** Select the Type(s) required from the following paragraphs and delete those that are not applicable
          a.Unequal Pair: one wide swing panel (primary egress) and one narrow swing panel (auxiliary egress) normally fixed.
          b.Pair: two wide swing panels (both primary egress or primary/auxiliary combination).
          c.Single: wide swing panel (primary egress)
          2.Header: Extruded aluminum with removable faceplate. Header size to be 4 inches (102 mm) deep by 1-3/4 inches (44 mm) high.
          3.Swing Panels: Extruded aluminum, 1-3/4 inches (44 mm) deep with narrow stile construction. Single panel configuration shall have medium style strike rail. Acoustic door seals provided along perimeter of panel. Automatic acoustic door seal is mounted along bottom horizontal rail. Glazing prep is for nominal 9/16 inch (14 mm) thickness with two layers of 1/4 inch laminated tempered glass with 1/16 inch interlayer. Panels to be wet glazed with silicone sealant at corners.
          a.Swing Panel:
          ** NOTE TO SPECIFIER ** Select the Panel required from the following paragraphs and delete those that are not applicable.
          1)Main Egress Panel (wide panel): Shall be provided with positive latch that will latch this panel in place when closed. A lever handle shall be provided on each side of the panel to unlock and swing open door.
          2)Auxiliary Egress Panel (narrow panel): Shall be provided with a flush bolt lock to lock this panel in place when closed. Flush bolt to be manually released to unlock and swing open door.
          3)Swing panels shall swing open after positive latching or locking released and require no more than 30 lbf. (133 N) of force applied at the strike stile to open. Cam Lift hinges shall raise panel 5/16 inch upon opening 90 degrees.
          ** NOTE TO SPECIFIER ** Select from the following optional paragraphs and delete those not required.
          4)Medium stile rails.
          5)Wide stile rails.
          6)Intermediate horizontal rail (muntin) of size and type indicated.
          b.Compliance: Units are compliant with NFPA 101.
          4.Jambs/Frame: Extruded aluminum. Jamb dimensions to be:
          a.1-3/4 inches (44 mm) deep by 4 inches (102 mm) wide.
 
          2.3MATERIALS
 
          A.Extruded Aluminum: ASTM B221, 6063-T5 alloy and temper, anodized:
          1.Structural Header Sections: Minimum 3/16 inches (5 mm) thickness.
          2.Structural Frame Sections: Minimum 1/8 inches (3 mm) thickness.
          3.Structural Panel Sections: Commercial grade
 
          B.Finishes (for all exposed aluminum surfaces): Provide aluminum finishes in accordance with Aluminum Association Standard AA DAF-45.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs. Delete those not required.
          1.204-R1 Clear: Arch. Class 2 Clear Anodized Coating, AA-MI2C22A31.
          2.313-R1 Dark Bronze: Arch. Class 1 Anodized Coating, AA-MI2C22A44.
          3.312-R1 Medium Bronze: Arch. Class 1 Anodized Coating, AA-MI2C22A44
          4.312-R1 Light Bronze: Arch. Class 1 Anodized Coating, AA-MI2C22A44.
          5.315-R1 Black: Arch. Class 1 Anodized Coating, AA-MI2C22A44.
          6.Champagne: Arch. Class 1 Anodized Coating, AA-MI2C22A44.
          7.Gold: Arch. Class 1 Anodized Coating, AA-MI2C22A44
          8.Special Paint Coating: Color as selected.
          a.Powder Coat: 100 percent V.O.C. free fluoropolymer resin-based.
          9.Clad with stainless steel or muntz metal (brass alloy): #7 or #4 finish.
 
          C.Glass And Glazing: Provide glass and glazing as specified In Section 08 83 13 - Mirrored Glass Glazing. Provide glazing materials: glass stops, glazing vinyl and setting blocks for field glazing as per safety glazing standard ANSI Z97.1.2 and UL 1784.
 
          2.4FABRICATION
 
          A.Panels:
          1.Corner block type with 3/16 inches steel backup plate construction, mechanically secured with minimum of four hardened steel screws. Sash consists of snap-in glass stops, snap-in glazing beads and vinyl gaskets.
          2.Weatherstripping material captured in extruded aluminum door panel. Door nosing weatherstrip to be spring-loaded adjustable astragal type. Surface applied self-adhesive weatherstripping not acceptable.
          3.Provide doors t with adjustable glass setting block to allow for adjusting of door to meet site conditions eliminating the need for additional shims.
 
          B.Frames:
          1.Butt joints, mechanically secured by means of screws and formed aluminum brackets.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that other trades are complete with their required work before installing the door system.
 
          C.Mounting surfaces shall be plumb, straight and secure; substrates shall be of proper dimension and material; material which door is anchored to shall be capable of supporting the door system and associated loads.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install door units plumb, level and true to line, without warp or rack of frames or sash with manufacturer's prescribed tolerances. Provide support and anchor in place.
 
          C.Comply with AAMA 101, Appendix Dissimilar Materials by separating aluminum materials and other corrodible surfaces from sources of corrosion or electrolytic action contact points.
 
          D.Provide all fasteners required for installation of the automatic sliding door system.
 
          E.After repeated operation of the completed installation, inspect door hardware for optimum operating condition and safety.
 
          F.Adjust door equipment for correct function and smooth operation.
 
          G.Clean all metal surfaces promptly after installation.
          ** NOTE TO SPECIFIER ** Include the following paragraph for Smoke Rated doors. Delete if not applicable.
 
          H.Smoke Containment Barrier Construction: For smoke rated doors and openings install header and framing members in a bed of neutral cure silicone sealant to maintain compliance with NFPA 105. Coordinate installation with wall flashings and other components of construction.
 
          I.Install header and framing members in a bed of sealant or with joint filler or gaskets. Coordinate installation with wall flashings and other components of construction.
 
          3.4CLEANING
 
          A.Remove temporary coverings.
 
          B.Repair or replace damaged installed products.
 
          C.Clean product surfaces and lubricate operating equipment for optimum condition and safety.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
          1.
          2.
          3.
 
          B.:
          1.
          2.
          3.
 
         
END OF SECTION