| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of NABCO Entrances Inc., which is located at: S82 W. 18717 Gemini Dr. Muskego, WI 53150 Toll Free Tel: 877-622-2694 Fax: 888-679-3319 Email: request info Web: https://www.nabcoentrances.com [ Click Here ] for additional information. NABCO Entrances Inc. is dedicated to being the premier supplier of quality automatic pedestrian doors that meet the growing needs of hospitals, and other commercial healthcare and industrial institutions throughout North America. With a focus on unsurpassed reliability and reducing operating and liability costs, along with the worldwide support of its research and development resources from its parent company, Nabtesco, NABCO takes pride to continually provide effective solutions, shorter lead times, and new products to meet the demands of the automatic door industry. Together with the creative teamwork among its employees and independent distributors, NABCO Entrances Inc. strives to provide a safer, more convenient, and more comfortable environment for people. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manual ICU-CCU Sliding Doors of the Following Types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Full open trackless. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fixed sidelite trackless. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Full open with floor track. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 91 26 - Joint Fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 71 53 - Security Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 09 22 16.13 - Non-Structural Metal Stud Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Division 15 - HVAC: Coordination with negative and positive pressure rooms. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Division 16 - Electrical: Connections to building services; access control. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | National Fire Protection Association (NFPA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NFPA 70 - National Electrical Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | NFPA 101 - Life Safety Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Underwriters Laboratory, Inc. (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | UL 325 - Door, Drapery, Gate, Louver, and Window Operators and Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Submit manufacturer's product data including materials, components, profiles, fabrication, finishes, capacities, operational data, and accessories for each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provide drawings indicating details and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include complete elevations, doors, frames, and sidelites, methods of anchorage, hardware and mounting heights, size, shape, joints, connections, options and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Test Reports: Submit certified test reports indicating doors comply with specified performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Templates: Provide templates and diagrams to fabricators and installers of adjacent work for field coordination with concrete work, building services, partitions and adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Qualification Data: Manufacturer approval for installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Operation and Maintenance Manual: For operation and maintenance manual including spare parts list and local supplier information. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Warranties: Submit copy of manufacturer's warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum 5 years experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Single Source Responsibility: Doors, frames, and operational components shall be provided by the same manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Factory authorized and trained distributor with parts inventory and trained service personnel with experience installing and maintaining units indicated for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Air and Smoke Infiltration Rating: Assemblies were tested and certified by Professional Systems Analysis without artificially sealing the bottom of the door and framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Results at test pressure 0.3 inches of water (7.6 mm): Air leakage is less than 3 cfm/sf (5 m3/hr). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Locate in area acceptable to Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rework mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Accepted mock-up may be included as part of the work and will set the standard of acceptance for remaining installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Pre-Installation Meeting: Convene at the project site a minimum of two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. Handle materials in accordance with the manufacturer's instructions to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Manufacturer's standard form to repair or replace ICU-CCU entrance components, operators, controls and labor against defects in material and workmanship, at no cost to owner for the specified warranty period. Provide warranty to owner after completion of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Warranty Period: One year from date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: NABCO Entrances Inc., which is located at: S82 W. 18717 Gemini Dr.; Muskego, WI 53150; Toll Free Tel: 877-622-2694; Fax: 888-679-3319; Email: request info; Web: https://www.nabcoentrances.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | FULL OPEN TRACKLESS ICU-CCU ENTRANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manual Sliding ICU-CCU Doors: NABCO GT2100 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Opening: SO-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Opening: SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Bi-Parting Sliding: SO-SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Smoke Rated Manual Sliding ICU-CCU Doors: NABCO GT2100 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Opening: SO-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Opening: SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Single Opening: SO-SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Telescopic Manual Sliding ICU-CCU Doors: NABCO GT2100 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Telescopic Opening: SO-SX-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Telescopic Opening: SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Bi-Parting Telescopic Opening: SO-SX-SX-SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Telescopic Smoke Rated Manual Sliding ICU-CCU Doors: NABCO GT2100 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Telescopic Opening: SO-SX-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Telescopic Opening: SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | FIXED SIDELITE TRACKLESS SLIDING ICU-CCU ENTRANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Fixed Sidelite Manual Sliding ICU-CCU Doors: NABCO GT2125 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Opening: O-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Opening: SX-O. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Bi-Parting Opening: O-SX-SX-O. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration, Bi-Parting Surface Applied without Sidelites: P-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Configuration, Bi-Parting Surface Applied without Sidelites: SX-P. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Configuration, Bi-Parting Surface Applied without Sidelites: P-SX-SX-P. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | FULL OPEN SLIDING ICU-CCU ENTRANCES WITH TRACK | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Full Breakaway Manual Sliding ICU-CCU Doors with Floor Track: NABCO GT2150 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Opening: SO-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Opening: SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Bi-Parting Opening: SO-SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Telescopic Manual Sliding ICU-CCU Doors with Floor Track NABCO GT2150 Manual Slider as manufactured by NABCO Entrances Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Configuration, Single Telescopic: SO-SX-SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Configuration, Single Telescopic: SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration, Bi-Parting Telescopic: SO-SX-SX-SX-SX-SO. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: As shown on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Overall Frame Height: 88 inches (2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Clear Door Opening Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Aluminum Extrusions: Type 6063-T5, 0.09 inch (2.28 mm) wall thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Vertical Jambs: 1-3/4 x 4-1/2 inch (44 x 114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Telescopic Unit Vertical Jambs: 2 x 7 inch (100 x 177 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Horizontal Header: 5 x 4-1/2 inch (127 x 114 mm) including door track and anti-riser guide, accessible by hinged cover that locks in open position for servicing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Horizontal Telescopic Header: 5 x 6-3/8 inch (127 x 162 mm) including door track and anti-riser guide, accessible by hinged cover that locks in open position for servicing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Steel brackets and fittings: Plated for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Factory assemble doors and adjacent panels with 3/8 inch (9.5 mm)16 threaded tie rods spanning full length of top and bottom rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Glazing: Snap in glass stop with integral extruded vinyl standoff accommodates glass flexing and with horizontal muntin bar to provide glass protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Manual Operation Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding doors ride on two 1-13/32 inch (36mm) diameter steel, urethane coated support rollers incorporating lubricated sealed ball bearings, and two equivalent anti-rise rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Each roller assembly has ± 7/16 inch (11mm) of vertical adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Each swing panel includes one bottom guide assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Guide blocks are attached to the swing panel with a 3/16 inch (5mm) thick formed guide bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Door Pulls: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Typical: D shaped extending from face of lead stile. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Recessed type on side adjacent to sidelight panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Electrical Grounding System: Prevents static electricity build up. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Break-Away Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door panels attached to a door carrier hanger assembly with cantilever pivot assembly and corrosion resistant adjustable breakaway release latch holding panels in the closed position under normal operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cantilever pivot assembly allows the door panel to be broken outward at any point in the door's opening or closing cycle for safe emergency access in compliance with NFPA 101. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Breakaway pressure is field adjustable from 5 to 50 lbs (22N to 222N) to meet local building code requirements, factory setting is 50 lbs (222N) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door assembly includes limiting arm to control swing in egress direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Finish: Manufacturer's standard coating as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Clear anodized, AA-M12-C22-A31 (204R1). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Dark bronze anodized, AA-M12-C22-A44. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Black anodized, AA-M12-C22. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Custom Anodize, match the Architect's sample. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cladding: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Polished muntz metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Satin muntz metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Match RAL #______. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Examine and measure installation areas are prepared to receive ICU-CCU doors and site conditions are within the manufacturers limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Do not begin installation until substrates have been properly prepared and necessary building services are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Slab Installation: Floor shall be level and smooth within manufacturer's tolerances without changes in elevation between foundation and associated walkways. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install glazing in accordance with Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install units complete with accessories in accordance with approved submittals and manufacturer's recommendations. Install in proper relationship with adjacent construction. Separate dissimilar metals with bituminous coating or other material acceptable to the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Install sealants in accordance with Section 07 91 26 - Joint Fillers. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Lubricate bearings and adjust doors for proper operation, balance, clearance and similar requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Adjust door controls, and hardware for operation and specified tightness. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturers Field Service: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provide initial inspection and technical assistance as recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | After installation, clean framing members as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Remove and legally dispose of construction debris from project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Remove temporary coverings and protection of adjacent work areas. Repair or replace installed products damaged prior to or during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||