| Find over 500 more construction specifications | Arcat.com |
ICU Manual Sliding and Swinging Doors | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of TORMAX USA Inc., which is located at: 12859 Wetmore Rd. San Antonio, TX 78247 Toll Free Tel: 888-685-3707 Tel: 210-494-3551 Fax: 210-494-5930 Email: request info Web: https://www.tormaxusa.com [ Click Here ] for additional information. Welcome to one of the world's leading door system suppliers. As you read this, somewhere in the world a TORMAX automatic door system is being installed. Since 1951 the TORMAX name has stood for safety, reliability and superior functionality. Discover the beautiful and high tech door world of TORMAX found where ever people move. Owning a TORMAX door means owning the best. Since its founding in Switzerland by the Landert Motoren Group, TORMAX has set the global standard for entrance system automation. TORMAX USA Inc., headquartered with manufacturing in San Antonio, Texas, founded in 1997, is the TORMAX supplier for North America. We provide high quality, quick response, technically supported solutions for Swing Doors, Sliding Doors, Folding Doors, Doors for Extreme Conditions, Escape Route & Fire Doors, Industrial Doors, Semi-Circular Doors, Revolving Doors, Manual Doors-ICU, Controls, Accessories, and Door Management Systems. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ICU Manual Sliding Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ICU Manual Swing Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 08 41 00 - Entrances and Storefronts. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 71 53 - Security Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 26 05 19 - Low-Voltage Electrical Power Conductors and Cables. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ANSI/UL 325 - Door, Drapery, Gate, Louver, and Window Operators and Systems - (UL) listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ANSI Z97.1 Safety Glazing Material Used in Buildings - Methods of Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM B 221 Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Shapes and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | NFPA 101 Life Safety Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | NFPA 105 - Standard for Smoke Door Assemblies and Other Opening Protectives. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | UL 1784 - Air Leakage Tests for Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Aluminum Association Standard AA DAF-45 - Designation System for Aluminum Finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ICU manual sliding door system components shall operate between minus 30 degrees F and plus 130 degrees F (-34 to 54 degrees C) in all climatic conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Smoke rated ICU door assemblies shall comply with UL 1784 and NFPA 105. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Show profiles, joining method, location of components, anchorage details, adjacent construction interface, and dimensions as well as all necessary wiring and electrical requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Contract Closeout: Submit | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | As-Built Record Documents showing actual installation conditions and wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer's Warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Parts lists and maintenance instructions including data on operating hardware, lubrication requirements, and inspection procedures related to preventative maintenance. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Manufacturer to have a minimum of five years documented experience in the fabrication of automatic doors of the type required for this project and be capable of providing field service representation during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Installer to be AAADM certified in the work of this section and who has specialized in the installation of work similar to that required for this project. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Accepted mock-up may become part of the Work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Package hardware items individually with necessary fasteners and installation templates when necessary; label and identify each package with door opening code to match door schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Store materials in a dry, warm, ventilated weather tight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside the manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | MAINTENANCE MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide special wrenches and tools applicable to each different or special hardware component. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.11 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Coordinate work with other directly affected components involving manufacture or fabrication of reinforcement for door hardware and recessed items. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: TORMAX USA Inc., which is located at: 12859 Wetmore Rd.; San Antonio, TX 78247; Toll Free Tel: 888-685-3707; Tel: 210-494-3551; Fax: 210-494-5930; Email: request info; Web: https://www.tormaxusa.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | INTENSIVE CARE UNIT MANUAL SLIDING DOORS: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Tormax Series TX9600 ICU Manual Sliding Door System With Guide Track: System consists of sliding aluminum door(s), sidelight(s), frames, and header. Components are to be factory assembled, adjusted, and tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. Door(s) are supported from hanger assembly by means of a factory-adjusted cantilever support and pivot assembly. All door panels shall have intermediate rails. Size doors and fixed sidelights to prevent pinch points at meeting stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 2-panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 3-panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | 4-panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Threshold floor track permits sliding door(s) and sidelight(s) to breakout at any point providing access to double the normal entrance opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Bottom door guide rail permits only the sliding door(s) to break out at any point. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide door(s) with a lock that will latch the sliding panel in place when closed. Provide with a lever handle on each side of the sliding panel to unlock the door so that when lever handle is fully activated, breakaway release of the sliding panel can be achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. Frame shall be 4-1/2 inches (114 mm) deep by 1-3/4 inches wide (44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Aluminum Sidelights: Provide sidelight panel(s) with corner block construction to dimension heights and widths and with corresponding glazing as indicated on the Drawings. All panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | "O" Panel (concealed mount). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | "P" Panel (surface mount). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Aluminum Transom: Provide transom(s) to dimension heights and widths and with corresponding glazing as indicated on the Drawings. Three panel and four panel packages must contain one vertical transom tube unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glazing Thickness: Transoms are field glazed as specified in Section 08800. Provide vinyl for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 1/4 inch (6 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 5/8 inches (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Header Case: Aluminum extruded 4-1/2 inches wide by 2-3/16 inches high (114 mm wide by 56 mm high). The header shall encompass an integral door track and cover and have a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hanger Wheels: Each sliding panel suspended and held on the overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. Door height has an adjustment of plus or minus 1/8 inch (3 mm) and is fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Accessories: Provide vinyl weather-stripping on the lead stile of the sliding door(s) between the panels and between the stile and jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Tormax Series TX9600TL ICU Trackless Manual Sliding Door System: System consists of sliding aluminum door(s), sidelight(s), frame, and header. Components are to be factory assembled, adjusted, and tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. Doors are held on the track by 13/16 inch (21 mm) diameter anti-riser wheels and supported by a factory adjusted cantilever support and pivot assembly. All door panels shall have intermediate rails. Size doors and sidelights to prevent pinch points at meeting stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 2-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 4-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: Doors must be slid to the fully open position; both the sliding doors and swing out sidelights shall break out together as a pivoting unit providing more than double the normal entrance opening. Flush bolts and transfer floor pivots are not an acceptable means of controlling door movement and breakout. Slide door roller guide support provides sag-free construction and support for panels in the event of breakout and prevents doors from derailing. Tracking guides shall maintain spacing between panels during operation and breakout. Sliding panel restrictor will prevent accidental breakout prior to fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide door(s) with a lock that will latch the sliding panel in place when closed. Provide with a lever handle on each side of the sliding panel to unlock the door so that when lever handle is fully activated, breakaway release of the slide and swing out panel can be achieved in the fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. Frame shall be 4-1/2 inches (114 mm) deep by 1-3/4 inches wide (44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Aluminum Sidelights: Provide swing out sidelight(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. All panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Aluminum Transom: Provide transom(s) to dimension heights and widths and with corresponding glazing as indicated on the Drawings. Three panel and four panel packages must contain one vertical transom tube unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glazing Thickness: Transoms are field glazed as specified in Section 08800. Provide vinyl for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Header Case: Aluminum extruded 4-1/2 inches wide by 2-3/16 inches high (114 mm wide by 56 mm high). The header shall encompass an integral door track and cover and have a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hanger Wheels: Each sliding panel suspended and held on the overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. Door height has an adjustment of plus or minus 1/8 inch (3 mm) and is fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Accessories: Provide vinyl weather-stripping on the lead stile of the sliding door(s) between the panels and between the stile and jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Tormax Series TX9600TLSR ICU Trackless Smoke Rated Manual Sliding Door System: System consists of sliding aluminum door(s), sidelight(s), frame, header and smoke and draft control accessories. Components are to be factory assembled, adjusted, and tested. System shall be rated as a barrier for passage of smoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. Doors are held on the track by 13/16 inch (21 mm) diameter anti-riser wheels and supported by a factory adjusted cantilever support and pivot assembly. All door panels shall have intermediate rails. Size doors and sidelights to prevent pinch points at meeting stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 2-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 4-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: Doors must be slid to the fully open position; both the sliding doors and swing out sidelights shall break out together as a pivoting unit providing more than double the normal entrance opening. Flush bolts and transfer floor pivots are not an acceptable means of controlling door movement and breakout. Slide door roller guide support provides sag-free construction and support for panels in the event of breakout and prevents doors from derailing. Tracking guides shall maintain spacing between panels during operation and breakout. Sliding panel restrictor will prevent accidental breakout prior to fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide door(s) with a lock that will latch the sliding panel in place when closed. Provide a lever handle on each side of the sliding panel to unlock the door so that when lever handle is fully activated, breakaway release of the slide and swing out panel can be achieved in the fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. Frame shall be 4-1/2 inches (114 mm) deep by 1-3/4 inches wide (44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Aluminum Sidelights: Provide swing out sidelight(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. All panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Header Case: Aluminum extruded 4-1/2 inches wide by 2-3/16 inches high (114 mm wide by 56 mm high). The header shall encompass an integral door track and cover and have a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hanger Wheels: Each sliding panel suspended and held on the overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. The door height has an adjustment of plus or minus 1/8 inch and fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Smoke and Draft Control Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide smoke rated silicone seals horizontally between each panel and the header, and vertically between the slide and swing out sidelights, at meeting stiles and between the stile and jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Provide bottom rail seal where positive pressure is used to control the movement of smoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Tormax Series TX9620 ICU Telescoping Manual Sliding Door System With Guide Track: System consists of two sliding aluminum door(s), sidelight, frame and header. Components are to be factory assembled, adjusted and tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. The lead sliding door supported from a hanger assembly by a factory-adjusted cantilever support and pivot assembly; secondary sliding door shall be supported from a hanger assembly. All sliding door panels shall have intermediate rails. Size doors and sidelight sized to prevent pinch points at meeting stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 3-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: System utilizes a bottom door rail to guide the sliding door panels. The lead sliding panel shall breakout for emergency egress in any position of door travel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide the door with a lock that will latch the sliding panel in place when closed. Provide with a lever handle on each side of the sliding panel to unlock the door so that when lever handle is fully activated, breakaway release of the sliding panel can be achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. The frame shall be 7 inches (178 mm) deep by 1-3/4 inches wide (44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Aluminum Sidelights: Provide sidelight(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. All panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | "O" Panel (concealed mount). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | "P" Panel (surface mount). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Aluminum Transom: Provide transom(s) to dimension heights and widths and with corresponding glazing as indicated on the Drawings. Three panel package contains one vertical transom tube unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glazing Thickness: Transoms are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Header Case: Extruded aluminum 7 inches wide by 2-3/16 inches high (178 mm wide by 56 mm high). The header shall encompass an integral door track and cover with a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hanger Wheels: Each sliding panel suspended and held on the overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. Door height has an adjustment of plus or minus 1/8 inch (3 mm) and is fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lead stile of the sliding door and the area between the panels sealed with vinyl weather-stripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Tormax Series TX9630TL ICU Telescoping Trackless Manual Sliding Door System: System consists of sliding aluminum door(s), sidelight, frame and header. Components are to be factory assembled, adjusted and tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. Lead and secondary sliding door panels supported from a hanger assembly by means of a factory-adjusted cantilever support and pivot assembly. Size doors and sidelight to prevent pinch points at meeting stiles. All door panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 3-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: Sliding door(s) and sidelight shall break out together as a pivoting unit providing access to 90 percent of the normal entrance opening. Sliding door(s) shall be opened to the fully open position, and only then shall all panels break out for emergency egress. Slide door roller guide support shall prevent panels from sagging, keeps both panels parallel to one another in a breakout condition and prevent doors from derailing. Tracking guides maintain spacing between panels during operation and breakout. Tracking guides eliminates the need for flush bolts and floor mounted transfer pivots. Tracking guide liner provides for smooth and silent operation. Sliding panel restrictor prevents accidental breakout prior to fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Transom: Provide transom(s) to dimension heights and widths and with corresponding glazing as indicated on the Drawings. Three panel package contains one vertical transom tube unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glazing Thickness: Transoms are field glazed as specified in Section 08 83 13. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide the door with a lock that will latch the lead sliding panel in place when closed. Provide with a lever handle on each side of the sliding panel to unlock the door so that when lever handle is fully activated, breakaway release of the sliding and swing out panel can be achieved in the fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. The frame shall be standard 7 inches deep x 1-3/4 inches wide (178 mm wide x 44 mm deep) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Aluminum Sidelight: Provide swing out sidelight with corner block construction to dimension heights and widths with corresponding glazing indicated on the Drawings. Sidelight panel shall have intermediate rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Header Case: Extruded aluminum 7 inches wide by 2-3/16 inches high (178 mm wide by 56 mm high). The header shall encompass an integral door track and cover with a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hanger Wheels: Each sliding panel is suspended from an overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. Door height has an adjustment of plus or minus 1/8 inch (3 mm) and is fully accessible with the hinge cover in the "open" position. Door height adjustments shall be fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lead stile of the sliding door, between the stile and jamb and the area between the panels sealed with vinyl weather-stripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Tormax Series TX9630TLSR ICU Telescoping Trackless Smoke Rated Manual Sliding Door System: System consists of sliding aluminum door(s), sidelight, frame, header and smoke and draft control accessories. Components are to be factory assembled, adjusted, and tested. Systems shall be rated as a barrier for passage of smoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sliding Aluminum Doors: Provide door(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. Lead and secondary sliding door panels shall be supported from a hanger assembly by means of a factory-adjusted cantilever support and pivot assembly. All door panels shall have intermediate rails. Size door(s) and sidelight to prevent pinch points at meeting stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Door Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 3-panel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operation: Sliding door(s) and sidelight shall break out together as a pivoting unit with access to 90 percent of the normal entrance opening. Sliding door(s) shall be opened to the fully open position, and only then shall all panels break out for emergency egress. Slide door roller guide support shall prevent panels from sagging, keep both panels parallel to one another in a breakout condition and prevent doors from derailing. Tracking guides maintain spacing between panels during operation and breakout and eliminate the need for flush bolts and floor mounted transfer pivots. Guide liner provides for smooth and silent operation. Sliding panel restrictor prevents accidental breakout prior to fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Glazing Thickness: Doors are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Door Pulls: Provide as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Positive Latch: Provide door with latching mechanism to latch the sliding panel in the full closed position. Provide lever handles to unlatch the sliding door. Breakaway release of the sliding and swing out panels is achieved in the fully open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Aluminum Frame and Extrusions: Provide with minimum .125 inch (3 mm) wall thickness in integral structural sections. Fame shall be standard 7 inches deep by 1-3/4 inches wide (178 mm wide by 44 mm deep) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Sidelights: Provide swing out sidelight(s) with corner block construction to dimension heights and widths with corresponding glazing as indicated on the Drawings. All panels shall have intermediate rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Narrow stile 2-1/8 inches (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Medium stile with 3-1/2 inches (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Glazing Thickness: Sidelights are field glazed as specified in Section 08 83 13 - Mirrored Glass Glazing. Provide with security glass stops for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Header Case: Extruded aluminum 7 inches wide by 2-3/16 inches high (178 mm wide by 56 mm high). The header shall encompass an integral door track and cover with a continuous self-locking hinge that opens approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hanger Wheels: Each sliding panel suspended and held on the overhead track by two tandem trolley head assemblies, each consisting of two 1-3/8 inch (35 mm) diameter nylon wheels. Door height has an adjustment of plus or minus 1/8 inch (3 mm) and is fully accessible with the hinge cover in the "open" position. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Electrostatic Grounding: Provide all doors with electrostatic grounding. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Smoke and Draft Control Accessories: Provide smoke rated silicone seals horizontally between each panel and the header, vertically between slide and swing out sidelights and between the stile and jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Bottom Rail Seal: Provide with bottom rail seal where positive pressure is used to control the movement of smoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | INTENSIVE CARE UNIT MANUAL SWING DOORS: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Aluminum unglazed swinging door panels, hardware, frame, and header case. Factory assembled components, adjusted, and tested as manufactured by TORMAX USA Inc. Operating Temperature Range: -30 to 130 degrees F (-34 to 54 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Basis of Design: TX9650 ICU Manual Swing Unit Door System. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door Operation: Single 1-panel (active). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Operation: Pair 2-panel unequal (active and inactive). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Operation: Pair 2-panel equal (active and active). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Swing Aluminum Active Door Panel: Factory supplied with Select SL53 half surface geared continuous hinge, glass jacking, push/pull hardware, silicone seals, UL listed concealed door closer with hold open angle adjustment, and adjustable closing speed; 3 positions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Corner block construction to dimension heights and widths with corresponding glazing as shown on construction documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stile, Narrow: 2-1/8 inch (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stile, Medium: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | The door panel is to have security glass stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Swing Aluminum Inactive Door Panel: Factory supplied with Select SL53 half surface geared continuous hinge, glass jacking, silicone seals, and flush bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Corner block construction to dimension heights and widths with corresponding glazing as shown on construction documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stile, Narrow: 2-1/8 inch (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stile, Medium: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | The door panel is to have security glass stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Aluminum Frame: Wall thickness: 1/8 inch (3 mm) in integral structural sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame (D x W): 4-1/2 x 1-3/4 inch (114 x 44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Header Case (W x H): 4-1/2 x 2-3/16 inch (114 x 56 mm) extruded aluminum. The header is to encompass an integral door track and cover with silicone seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Extruded Aluminum Cover: Is to have a continuous hinge, allowing the cover to open approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Aluminum Transom: Provide transom(s) to dimension heights and widths and with corresponding glazing as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Glazing Thickness: Transoms are field glazed as specified in Section 08800. Provide vinyl for the following glass thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 1/4 inch (6 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 5/8 inches (16 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Aluminum Extrusion Finish: See the "Factory Finish" Article in this section for anodized finish options. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | LC privacy glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Integral blinds. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mechanical lock w/thumb and key cylinders. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Cylinder Type: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Other hardware specify. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Basis of Design: TX9650SR ICU Smoke and Draft Control Manual Swing Unit Door System. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | UL 1784 Listed for Smoke and Draft control. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Operation: Single 1-panel (active). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Operation: Pair 2-panel unequal (active and inactive). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Operation: Pair 2-panel equal (active and active). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Swing Aluminum Active Door Panel: Factory supplied with Select AR4781T-021 single point dead latch/top rod, AR4591 push paddle (push side), AR3080-01 entry trim w/standard pull lever, curved (pull side), Select SL53 half surface geared continuous hinge, glass jacking, smoke seals, UL listed concealed door closer with hold open angle adjustment, and adjustable closing speed (3 positions). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Automatic Door Bottom Seals: For pressurized rooms. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Corner block construction to dimension heights and widths with corresponding glazing as shown on construction documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stile, Narrow: 2-1/8 inch (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stile, Medium: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | The door panel is to have security glass stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Swing Aluminum Inactive Door Panel: Factory supplied with Select SL53 half surface geared continuous hinge, glass jacking, smoke seals, and flush bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Automatic Door Bottom Seals: For pressurized rooms. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Corner block construction to dimension heights and widths with corresponding glazing as shown on construction documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stile, Narrow: 2-1/8 inch (54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stile, Medium: 3-1/2 inch (89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | The door panel is to have security glass stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Glass Thickness: 1/8 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Glass Thickness: 3/8 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Glass Thickness: 1/2 inch (13 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Glass Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Glass Thickness: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Glass Thickness: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Bottom Rail: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Bottom Rail: 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Intermediate Rail: 1-3/4 inch (44 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Intermediate Rail: 4-1/2 inch (114 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Aluminum Frame: Wall thickness: 1/8 inch (3 mm) in integral structural sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame (D x W): 4-1/2 x 1-3/4 inch (114 x 44 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Header Case (W x H): 4-1/2 x 2-3/16 inch (114 x 56 mm) extruded aluminum. The header is to encompass an integral door track and cover with smoke seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Extruded Aluminum Cover: Is to have a continuous hinge, allowing the cover to open approximately flush with the top of the header. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Aluminum Extrusion Anodized Finish: See the "Factory Finish" Article in this section for anodized finish options. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | LC privacy glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Integral blinds. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | FACTORY FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide aluminum finishes in accordance with Aluminum Association Standard AA DAF-45. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AA-M12-C21-A41 Clear Architectural Class 1 anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AA-M12-C22-A44 Dark Bronze Architectural Class 1 anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | AA-M12-C22-A44 Black Architectural Class 1 anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Custom Anodized Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Custom Anodized Color: As determined by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Custom Anodized Color: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Painted Aluminum Surfaces: As fabricated mechanical finish, chemically cleaned, and prepared for applied coating; with organic coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Organic Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | The manufacturer's standard power coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thermosetting modified acrylic enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | High Performance Organic Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fluoropolymer coating system with a minimum of 70 percent polyvinylidene fluoride resin. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | As selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Custom color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify unit installation will not disrupt other trades. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | The door installer must verify that the installation area is dry, clean, and free of foreign matter. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Check as-built conditions and verify the manufacturer's details for accuracy to fit the wall assembly prior to fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Report in writing to the Contractor any detrimental conditions to the proper functioning of the ICU manual swing unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Installation shall proceed once the unsatisfactory conditions have been corrected in accordance with the manufacturer’s recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installation shall be by an installer AAADM certified and trained by the manufacturer in strict accordance with the manufacturer's instructions and local code. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Comply with the ICU manual sliding door package manufacturer's recommendations and/or installation guide when installing the door system. Set all units plumb, level and true. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Provide all the fasteners required. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Adjustment and Cleaning: After repeated operation of the doors, re-adjust for optimum operating condition and safety. Clean all metal surfaces promptly after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Explain and review the Daily Safety Check Procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's representative to verify that installation of doors and controls are in conformance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ||||||||||||||||||||||||||||||||||||||||||||||||||
B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ||||||||||||||||||||||||||||||||||||||||||||||||||