MasterFormat: 2014
SpecWizard: customize this spec    Download this Sliding Glass Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
WinDoor Sliding Glass Doors
 
         
SECTION 08 43 29
 
         
SLIDING GLASS DOORS
 
         
 
         
Copyright 2019 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** WinDoor; sliding glass doors.
This section is based on the products of WinDoor, which is located at:
7500 Amsterdam Dr.
Orlando, FL 32832
Tel: 407-481-8400
Fax: 407-481-0505
Email: JRedden@pgtindustries.com
Web: http://windoorinc.com
[ Click Here ] for additional information.
Our craftsmanship, attention to detail, and ultra-high-performance ratings have made WinDoor the product of choice for five-star resorts, luxury high-rise condominiums, and celebrity mansions along the US coastline for over 15 years. Manufacturing from our 320,000 square foot facility in Orlando, Florida; our aluminum, vinyl, and thermally-broken I-strut aluminum products are AAMA, ASTM and Miami-Dade -Florida approvals & TDI approved products are always available in BIG SIZES, custom colors and custom configurations.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Sliding Glass Doors of the following types:
          1.Sliding, thermally broken, impact and non-impact. (9100 Series)
          2.Sliding, impact and non-impact. (8100 Series)
          3.Sliding, impact and non-impact. (7000 Series)
          4.Sliding, non-impact. (6000 Series)
          5.Sliding, impact. (Estate Collection 560 Series)
 
          B.Lift and slide doors. (LS9000T Series)
 
          C.Bi-fold Doors of the following types:
          1.Bi-fold, impact and non-impact. (BF1199A and BF1099A Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 91 23 - Backer Rods.
 
          C.Section 08 51 13 - Aluminum Windows.
 
          D.Section 08 53 00 - Plastic Windows.
 
          E.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Architectural Manufacturers Association.
 
          B.ASTM International (ASTM):
          1.ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          2.ASTM A370 - Standard Test Methods and Definitions for Mechanical Testing of Steel Products.
          3.ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
          4.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
 
          C.Florida Building Code (FBC).
          1.Florida High-Velocity Hurricane Zones (HVHZ).
 
          D.Miami-Dade County Test Application Standards (TAS) adopted by FBC:
          1.FBC TAS 202 - Criteria for Testing Impact and Nonimpact Resistant Building Envelope Components Using Uniform Static Air Pressure.
          2.FBC TAS 203 -Criteria for Testing Products Subject to Cyclic Wind Pressure Loading.
 
          E.National Fenestration Rating Council (NFRC).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: WinDoor, which is located at: 7500 Amsterdam Dr.; Orlando, FL 32832; Tel: 407-481-8400; Fax: 407-481-0505; Email: JRedden@pgtindustries.com; Web: http://windoorinc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2SLIDING GLASS DOORS
          ** NOTE TO SPECIFIER ** Delete basis of design paragraphs not required.
 
          A.Basis of Design: 9100 Series; Sliding Glass Doors, thermally broken, as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance: Meets Miami Dade and AAMA protocols.
          b.Design Pressure: Positive 90 psf (4.31 kPa) and negative 90 psf (4.31 kPa).
          2.Configuration: Multi-panel, bypass.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Number of Panels: As indicated on Drawings.
          b.Number of Panels: _____.
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          c.Panel Width; Nominal: 5 feet (1524 mm) maximum.
          d.Panel Width: As indicated on Drawings.
          e.Panel Width: _____.
          ** NOTE TO SPECIFIER ** Delete panel height options not required.
          f.Panel Height: 10 feet (3048 mm) maximum.
          g.Panel Height: As indicated on Drawings.
          h.Panel Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Non-impact glazing.
          c.Impact rated glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Azure Blue.
          i.Tint: Solar Cool Bronze.
          j.Tint: White Interlayer.
          k.Tint: Obscure.
          l.Tint: As indicated on Drawings.
          m.Tint: To be selected by Architect.
          n.Coating: Low-E.
          4.Frame: Equal leg.
          5.Sill Riser Height: 3-1/2 inches (89 mm). Water Resistance: 15.0 psf (0.72 kPa).
          6.Hardware:
          a.Tandem Delrin rollers, 3 inch (76 mm).
          b.Stainless steel dual point anti-slam mortise lock.
          ** NOTE TO SPECIFIER ** Delete door handle options not required.
          7.Handles: Euro Series.
          8.Handles: Signature Series.
          9.Handles: Contemporary Series.
          10.Weatherstripping: Pile weatherstripping with integral pliable barrier film.
          11.Dust Pads: Adhesive backed pile pad with multiple rows and integral fin.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          12.Finish: Factory painted.
          a.Color: White.
          b.Color: Bronze.
          c.Color: Hatteras White.
          d.Color: Bermuda Bronze.
          e.Color: Caribbean Cream.
          f.Color: Boca Tone.
          g.Color: Costa Latte.
          h.Color, Custom: _____.
          i.Color, Custom: To be selected by Architect.
          13.Finish: Clear anodized.
          14.Finish: Painted woodgrain.
          ** NOTE TO SPECIFIER ** 8100 series sliding glass doors are impact and non-impact panels that ride on one or more tracks. They roll smoothly by themselves or with additional panel layouts. Custom panel configurations, including pocketing panels, non-pocketing panels, as well as corner doors are available. WinDoor sliding glass doors offer one of the largest certified panels in the industry at 12 feet (3658 mm) tall.
 
          B.Basis of Design: 8100 Series; Slidng Glass Doors, as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance: Meets Miami Dade and AAMA protocols.
          b.Design Pressure, Non-Reinforced: Positive 80 psf (3.83 kPa) and negative 100 psf (4.79 kPa).
          c.Design Pressure, Reinforced: Positive 125.3 psf (6.00 kPa) and negative 150 psf (7.18 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Pocket.
          b.Bypass.
          c.Corner: 90 degrees.
          d.Corner: 135 degrees.
          e.Track: 1-track.
          f.Track: 2-track.
          g.Track: 3-track.
          h.Track: 4-track.
          i.Track: 5-track.
          j.Number of Panels: As indicated on Drawings.
          k.Number of Panels: _____.
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          l.Panel Width, Nominal: 5 feet (1524 mm) maximum.
          m.Panel Width: As indicated on Drawings.
          n.Panel Width: _____.
          ** NOTE TO SPECIFIER Delete panel height options not required.
          o.Frame Height: 12 feet (3658 mm) maximum.
          p.Frame Height: As indicated on Drawings.
          q.Frame Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated Glazing: 1 inch (25 mm).
          b.Single Glazed, Laminated: 9/16 inch (14 mm).
          c.Non-impact glazing.
          d.Impact rated glazing.
          e.Tint: Clear.
          f.Tint: _____.
          g.Tint: As indicated on Drawings.
          h.Tint: To be selected by Architect.
          i.Coating: Low-E.
          j.Coating: None.
          k.Coating: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          4.Frame: Fin frame.
          5.Frame: Flange frame.
          6.Frame: Flush frame.
          7.Sill:
          ** NOTE TO SPECIFIER ** Delete sill options not required.
          a.Riser Height: 1-3/4 inches (44 mm). Water Resistance: 6.0 psf (0.29 kPa).
          b.Riser Height: 2-1/4 inches (57 mm). Water Resistance: 9.0 psf (0.43 kPa).
          c.Riser Height: 3 inches (76 mm). Water Resistance: 12.0 psf (0.57 kPa).
          d.Riser Height: 3-1/2 inches (89 mm). Water Resistance: 15.0 psf (0.72 kPa).
          e.Riser Height: 4-1/4 inches (108 mm). Water Resistance: 18.0 psf (0.86 kPa).
          f.Depth, Retrofit: 4-7/16 inches (113 mm).
          g.Depth, Retrofit with Screen: 5-3/8 inches (137 mm).
          h.Depth, 2-Track: 5-1/8 inches (130 mm).
          i.Depth, 3-Track: 7-1/2 inches (190 mm).
          j.Depth, 4-Track: 9-7/8 inches (251 mm).
          k.Depth, 5-Track: 12-1/4 inches (311 mm).
          8.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace.
          b.Applied on both exposed surfaces of glass.
          c.Profile: 1 inch (25 mm).
          d.Profile: 2-3/4 inches (70 mm).
          e.Pattern: Standard.
          f.Pattern: Custom, as indicated on Drawings.
          g.Pattern: Custom, to be selected by Architect.
          9.Interlocks: Two rows of interlocks incorporated into jambs to form a single strong element.
          10.Rollers: Adjustable tandem rollers with 3 inch (76 mm) wheels by Dupont, stainless steel housings, and stainless steel ball bearings.
          11.Locking System:
          a.Anti-slam, dual-point mortise locks.
          ** NOTE TO SPECIFIER ** Locking components below are optional. Delete options not required.
          b.Secondary locking system.
          c.Exterior key lock.
          12.Handles: Aluminum.
          ** NOTE TO SPECIFIER ** Delete style options not required.
          a.Style: Signature Series.
          b.Style: Euro Series.
          c.Style: Contemporary Series.
          d.Style: To be selected by Architect.
          e.Style: _____.
          ** NOTE TO SPECIFIER ** Screen is optional. Delete if not required.
          13.Screen: Heavy-duty exterior screen.
          a.Screen Frame: 1-1/4 x 2-5/8 inches (32 x 67 mm).
          b.Wheels: Adjustable stainless steel housed, 1-5/8 inch (41 mm) Derlin wheels.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          14.Finish: Factory painted. Finish Warranty: 3 years.
          a.Color: White.
          b.Color: Bronze.
          c.Color, Custom: _____.
          d.Color, Custom: To be selected by Architect.
          15.Finish: Factory painted. Finish Warranty: 10 years.
          a.Color: Hatteras White.
          b.Color: Bermuda Bronze.
          c.Color: Caribbean Creme.
          d.Color: Costa Latte.
          e.Color: Boca Tone.
          f.Color, Custom: _____.
          g.Color, Custom: To be selected by Architect.
          16.Finish: Clear anodized. Finish Warranty: 5 years.
          17.Finish: Applied woodgrain. Finish Warranty: 10 years.
          18.Finish: Factory painted, two-tone. Finish Warranty: 10 years.
          a.Interior Color: _____.
          b.Interior Color: To be selected by Architect.
          c.Exterior Color: _____.
          d.Exterior Color: To be selected by Architect.
          19.Finish: Two-tone. Finish Warranty: 5 years.
          a.Interior Finish: Factory Painted:
          1)Color: _____.
          2)Color: To be selected by Architect.
          b.Exterior Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** 7000 series sliding glass doors are impact and non-impact panels that ride on one or more tracks. They roll smoothly by themselves or with additional panel layouts. Custom panel configurations, including pocketing panels and non-pocketing panels are available. Dual lock system and strong durable 1 5/8 inch (41 mm) rollers are standard. Feel protected behind our 7000 sliding glass door.
 
          C.Basis of Design: 7000 Series; Sliding Glass Doors, as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance: Meets Miami Dade and AAMA protocols.
          b.Design Pressure: Positive 80 psf (3.83 kPa) and negative 90 psf (4.31 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Pocket.
          b.Non-pocket.
          c.Track: 2-track.
          d.Track: 3-track.
          e.Track: 4-track.
          f.Number of Panels: As indicated on Drawings.
          g.Number of Panels: _____.
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          h.Panel Width, Nominal: 5 feet (1524 mm) maximum.
          i.Panel Width: As indicated on Drawings.
          j.Panel Width: _____.
          ** NOTE TO SPECIFIER ** Delete panel height options not required
          k.Frame Height: 98 inches (2489 mm) maximum.
          l.Frame Height: As indicated on Drawings.
          m.Frame Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing and glazing options not required.
          a.Non-impact glazing.
          1)Single Glazed: 3/16 inch (4.8 mm).
          2)Single Glazed: 1/4 inch (6.4 mm).
          3)Insulated Glazing: 3/4 inch (19 mm).
          b.Impact rated glazing.
          1)Single Glazed: 7/16 inch (11 mm).
          2)Insulated Glazing: 3/4 inch (19 mm).
          c.Tint: Clear.
          d.Tint: _____.
          e.Tint: As indicated on Drawings.
          f.Tint: To be selected by Architect.
          g.Coating: Low-E.
          h.Coating: None.
          i.Coating: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          4.Frame: Fin frame.
          5.Frame: Flange frame.
          6.Frame: Flush frame.
          7.Sill:
          ** NOTE TO SPECIFIER ** Delete sill options not required.
          a.Riser Height: 2-1/2 inches (64 mm). Water Resistance: 9.0 psf (0.43 kPa).
          b.Riser Height: 3-1/8 inches (79 mm). Water Resistance: 12.0 psf (0.57 kPa).
          c.Riser Height: 4-1/4 inches (108 mm). Water Resistance: 18.0 psf (0.86 kPa).
          d.Depth, 2-Track: 3-9/16 inches (90 mm).
          e.Depth, 3-Track: 5-1/2 inches (140 mm).
          f.Depth, 4-Track: 7-1/2 inches (190 mm).
          8.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace.
          b.Applied on both exposed surfaces of glass.
          c.Profile: 1 inch (25 mm).
          d.Profile: 2-1/4 inches (57 mm).
          e.Pattern: Standard.
          f.Pattern: Custom, as indicated on Drawings.
          g.Pattern: Custom, to be selected by Architect.
          9.Weatherstripping: Two sets of polypropylene fiber weather stripping concealed in panel perimeter.
          10.Rollers: Adjustable tandem rollers with 1-5/8 inch (41 mm) Derlin wheels, stainless steel housings.
          11.Locking System:
          a.Anti-slam, dual-point mortise locks.
          ** NOTE TO SPECIFIER ** Locking components below are optional. Delete options not required.
          b.Secondary locking system.
          c.Exterior key lock.
          12.Handles:
          ** NOTE TO SPECIFIER ** Delete style options not required.
          a.Style: Euro Series.
          b.Style: To be selected by Architect.
          c.Style: _____.
          ** NOTE TO SPECIFIER ** Screen is optional. Delete if not required.
          13.Screen: Heavy-duty exterior screen.
          a.Screen Frame: 1-1/4 x 2-5/8 inches (32 x 67 mm).
          b.Wheels: Adjustable stainless steel housed, 1-5/8 inch (41 mm) Derlin wheels.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          14.Finish: Factory painted. Finish Warranty: 3 years.
          a.Color: White.
          b.Color: Bronze.
          c.Color, Custom: _____.
          d.Color, Custom: To be selected by Architect.
          15.Finish: Factory painted. Finish Warranty: 10 years.
          a.Color: Hatteras White.
          b.Color: Bermuda Bronze.
          c.Color, Custom: _____.
          d.Color, Custom: To be selected by Architect.
          16.Finish: Clear anodized. Finish Warranty: 5 years.
          17.Finish: Applied woodgrain. Finish Warranty: 10 years.
          18.Finish: Factory painted, two-tone. Finish Warranty: 10 years.
          a.Interior Color: _____.
          b.Interior Color: To be selected by Architect.
          c.Exterior Color: _____.
          d.Exterior Color: To be selected by Architect.
          19.Finish: Two-tone. Finish Warranty: 5 years.
          a.Interior Finish: Factory Painted:
          1)Color: _____.
          2)Color: To be selected by Architect.
          b.Exterior Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** 6000 series sliding glass doors are non-impact panels that ride on one or more tracks. They roll smoothly by themselves or with additional panel layouts. Custom panel configurations, including pocketing panels, non-pocketing panels, as well as corner doors are available. WinDoor sliding glass doors offer one of the largest certified panels in the industry.
 
          D.Basis of Design: 6000 Series; Sliding Glass Doors, as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance: Meets Miami Dade and AAMA protocols.
          b.Design Pressure: Positive 86.7 psf (4.15 kPa) and negative 86.7 psf (4.15 kPa).
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Pocket.
          b.Non-pocket.
          c.Corner: 90 degrees.
          d.Corner: 135 degrees.
          e.Track: 2-track.
          f.Track: 3-track.
          g.Track: 4-track.
          h.Number of Panels: As indicated on Drawings.
          i.Number of Panels: _____.
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          j.Panel Width, Nominal: 5 feet (1524 mm) maximum.
          k.Panel Width: As indicated on Drawings.
          l.Panel Width: _____.
          ** NOTE TO SPECIFIER ** Delete panel height options not required.
          m.Frame Height: 10 feet (3048 mm) maximum.
          n.Frame Height: As indicated on Drawings.
          o.Frame Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Non-Impact Glazing:
          1)Single glazed: 1/4 inch (6.35 mm).
          2)Insulated glazing: 3/4 inch (19 mm).
          b.Tint: Clear.
          c.Tint: _____.
          d.Tint: As indicated on Drawings.
          e.Tint: To be selected by Architect.
          f.Coating: Low-E.
          g.Coating: None.
          h.Coating: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          4.Frame: Fin frame.
          5.Frame: Flange frame.
          6.Frame: Flush frame.
          7.Sill:
          ** NOTE TO SPECIFIER ** Delete sill options not required.
          a.Riser Height: 1-3/4 inches (44 mm). Water Resistance: 6.0 psf (0.29 kPa).
          b.Riser Height: 2-1/4 inches (57 mm). Water Resistance: 9.0 psf (0.43 kPa).
          c.Riser Height: 3 inches (76 mm). Water Resistance: 12.0 psf (0.57 kPa).
          d.Riser Height: 3-1/2 inches (89 mm). Water Resistance: 15.0 psf (0.72 kPa).
          e.Depth, 2-Track: 5-1/8 inches (130 mm).
          f.Depth, 3-Track: 7-1/2 inches (190 mm).
          g.Depth, 4-Track: 9-7/8 inches (251 mm).
          8.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace.
          b.Applied on both exposed surfaces of glass.
          c.Profile: 1 inch (25 mm).
          d.Profile: 2-1/4 inches (57 mm).
          e.Pattern: Standard.
          f.Pattern: Custom, as indicated on Drawings.
          g.Pattern: Custom, to be selected by Architect.
          9.Weatherstripping: Two sets of polypropylene fiber weather stripping concealed in panel perimeter.
          10.Rollers: Adjustable tandem rollers with 1-5/8 inch (41 mm) Derlin wheels, stainless steel housings.
          11.Locking System:
          a.Anti-slam, dual-point mortise locks.
          ** NOTE TO SPECIFIER ** Locking components below are optional. Delete options not required.
          b.Secondary locking system.
          c.Exterior key lock.
          ** NOTE TO SPECIFIER ** Delete handle style options not required.
          12.Handles Style: Euro Series.
          13.Handles Style: To be selected by Architect.
          14.Handles Style: _____.
          ** NOTE TO SPECIFIER ** Screen is optional. Delete if not required.
          15.Screen: Heavy-duty exterior screen.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          16.Finish: Factory painted. Finish Warranty: 3 years.
          a.Color: White.
          b.Color: Bronze.
          c.Color, Custom: _____.
          d.Color, Custom: To be selected by Architect.
          17.Finish: Clear anodized. Finish Warranty: 5 years.
          18.Finish: Applied woodgrain. Finish Warranty: 10 years.
          19.Finish: Two-tone. Finish Warranty: 5 years.
          a.Interior Finish: Factory Painted:
          1)Color: _____.
          2)Color: To be selected by Architect.
          b.Exterior Finish: Clear anodized.
 
          E.Basis of Design: Estate Collection, 560 Series Sliding Glass Doors; as manufactured by CGI Windows and Doors.
          1.Standards Compliance:
          a.Structural Test: ASTM E 330.
          b.Water Infiltration Resistance: ASTM E 547/E 331 and FBC TAS 202.
          c.Air Infiltration resistance: ASTM E 283.
          d.Windborne Debris Impact Resistance: Pass large missile impact test, pass cyclic pressure test following FBC TAS 203.
          e.Florida HVHZ rated doors.
          f.Glazing performance tested in accordance with NFRC standards.
          2.Performance Requirements:
          ** NOTE TO SPECIFIER ** Delete water resistance, sill riser options not required.
          a.Water Resistance, 2-1/2 inch (64 mm) Sill Riser: 9 psf (0.43 kPa) maximum.
          b.Water Resistance, 3-1/16 inch (78 mm) Sill Riser: 12 psf (0.57 kPa) maximum.
          c.Water Resistance, 3-11/16 inch (94 mm) Sill Riser: 15 psf (0.72 kPa) maximum.
          d.Water Resistance, 4-1/4 inch (108 mm) Sill Riser: 18 psf (0.86 kPa) maximum.
          e.Forced Entry Test per AAMA 1302.5: Passed.
          3.Door Design:
          ** NOTE TO SPECIFIER ** Delete door configurations, panel configurations, and size options not required.
          a.Door Configuration: As indicated on Drawings.
          1)Size: As indicated on Drawings.
          2)Size: _____.
          b.Door Configuration: 2-Track, 2 Panel.
          1)Panel Configuration: OX.
          2)Panel Configuration: XO.
          3)Panel Configuration: XX.
          4)Panel Configuration: XX-R.
          5)Width: 48 inches (1219 mm).
          6)Width: 60 inches (1524 mm).
          7)Width: 72 inches (1829 mm).
          8)Width: 96 inches (2438 mm).
          9)Width: 120 inches (3048 mm).
          10)Width: _____.
          c.Door Configuration: 2-Track, 3 Panel.
          1)Panel Configuration: OXO.
          2)Panel Configuration: OXO-R.
          3)Width: 72 inches (1829 mm).
          4)Width: 90 inches (2286 mm).
          5)Width: 108 inches (2743 mm).
          6)Width: 144 inches (3658 mm).
          7)Width: 180 inches (4572 mm).
          8)Width: _____.
          d.Door Configuration: 2-Track, 4 Panel.
          1)Panel Configuration: OXXO.
          2)Panel Configuration: XXXX.
          3)Width: 96 inches (2438 mm).
          4)Width: 120 inches (3048 mm).
          5)Width: 144 inches (3658 mm).
          6)Width: 192 inches (4677 mm).
          7)Width: 240 inches (6096 mm).
          8)Width: _____.
          e.Door Configuration: 3-Track, 3 Panel.
          1)Panel Configuration: XXX.
          2)Panel Configuration: XXX-R.
          3)Panel Configuration: XXO.
          4)Panel Configuration: OXX.
          5)Width: 72 inches (1829 mm).
          6)Width: 90 inches (2286 mm).
          7)Width: 108 inches (2743 mm).
          8)Width: 144 inches (3658 mm).
          9)Width: 180 inches (4572 mm).
          10)Width: _____.
          f.Door Configuration: 3-Track, 6 Panel.
          1)Panel Configuration: XXXXXX.
          2)Panel Configuration: OXXXXO.
          3)Width: 144 inches (3658 mm).
          4)Width: 180 inches (4572 mm).
          5)Width: 216 inches (5486 mm).
          6)Width: 288 inches (7315 mm).
          7)Width: 360 inches (914 mm).
          8)Width: _____.
          ** NOTE TO SPECIFIER ** Delete unit height options not required.
          g.Unit Height: 80 inches (2032 mm).
          h.Unit Height: 96 inches (2438 mm).
          i.Unit Height: 108 inches (2743 mm).
          j.Unit Height: 120 inches (3048 mm).
          k.Unit Height: _____.
          4.Door Features:
          a.Bottom rail: 8-1/8 inch (206 mm) tall sightline.
          b.Fasteners: Stainless steel.
          c.Sill: Class 1 clear anodized aluminum with internal drain chamber.
          d.Interior Sill Face Trim; Waterbar Adaptor: Painted to match door frame.
          ** NOTE TO SPECIFIER ** Delete glazing bead option not required.
          e.Glazing Beads: Extruded snap-on, contoured ogee profile; Colonial.
          f.Glazing Beads: Extruded snap-on, contemporary square profile.
          5.Glazing:
          ** NOTE TO SPECIFIER ** Delete type and glazing options not required.
          a.Type: 7/16 inch (11 mm) annealed, laminated.
          1)Large Missile Rating, 4 x 8 foot (1219 x 2438 mm) Door Panel: Positive 83.5 psf (4 kPa), negative 83.5 psf (4 kPa).
          2)Large Missile Rating, 4 x 10 foot (1219 x 3048 mm) Door Panel: Positive 70 psf (3.35 kPa), negative 70 psf (3.35 kPa).
          3)Color: Gray.
          4)Color: Clear.
          5)Color: Clear with high performance LoE 366; coating on No. 2 surface.
          6)Color: Clear with high performance LoE 340; coating on No. 2 surface.
          7)Color: Dark Gray, Turtle Code.
          8)Color: Bronze.
          9)Color: Solexia Green.
          10)Color: White Interlayer; Obscure.
          11)Color: Mist, Pattern 62.
          12)Color: Rain.
          b.Type: 7/16 inch (11 mm) heat strengthened, laminated.
          1)Large Missile Rating, 4 x 8 foot (1219 x 2438 mm) Door Panel: Positive 120 psf (5.75 kPa), negative 167 psf (8 kPa).
          2)Large Missile Rating, 4 x 10 foot (1219 x 3048 mm) Door Panel: Positive 120 psf (5.75 kPa), negative 140 psf (6.7 kPa).
          3)Large Missile Rating, 5 x 10 foot (1524 x 3048 mm) Door Panel: Positive 90 psf (4.31 kPa), negative 90 psf (4.31 kPa).
          4)Color: Gray.
          5)Color: Clear.
          6)Color: Clear with high performance LoE 366; coating on No. 2 surface.
          7)Color: Clear with high performance LoE 340; coating on No. 2 surface.
          8)Color: Dark Gray, Turtle Code.
          9)Color: Bronze.
          10)Color: Solexia Green.
          11)Color: White Interlayer; Obscure.
          12)Color: Mist, Pattern 62.
          13)Color: Rain.
          c.Type: 1 inch (25 mm) insulated, annealed, laminated.
          1)Large Missile Rating, 4 x 8 foot (1219 x 2438 mm) Door Panel: Positive 83.5 psf (4 kPa), negative 83.5 psf (4 kPa).
          2)Large Missile Rating, 4 x 10 foot (1219 x 3048 mm) Door Panel: Positive 70 psf (3.35 kPa), negative 70 psf (3.35 kPa).
          3)Color: Clear with high performance LoE 366; coating on No. 2 surface.
          4)Color: Clear with high performance LoE 270; coating on No. 2 surface.
          5)Color: Gray
          6)Color: Clear.
          7)Color: Dark Gray, Turtle Code.
          8)Color: Bronze.
          9)Color: Solexia Green.
          10)Color: White Interlayer; Obscure.
          11)Color: Mist, Pattern 62.
          12)Color: Rain.
          d.Type: 1 inch (25 mm) insulated, heat strengthened, laminated.
          1)Large Missile Rating, 4 x 8 foot (1219 x 2438 mm) Door Panel: Positive 120 psf (5.75 kPa), negative 167 psf (8 kPa).
          2)Large Missile Rating, 4 x 10 foot (1219 x 3048 mm) Door Panel: Positive 120 psf (5.75 kPa), negative 140 psf (6.7 kPa).
          3)Large Missile Rating, 5 x 10 foot (1524 x 3048 mm) Door Panel: Positive 90 psf (4.31 kPa), negative 90 psf (4.31 kPa).
          4)Color: Clear with high performance LoE 366; coating on No. 2 surface.
          5)Color: Clear with high performance LoE 270; coating on No. 2 surface.
          6)Color: Gray.
          7)Color: Clear.
          8)Color: Dark Gray, Turtle Code.
          9)Color: Bronze.
          10)Color: Solexia Green.
          11)Color: White Interlayer; Obscure.
          12)Color: Mist, Pattern 62.
          13)Color: Rain.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          6.Finish: Powder Coating per AAMA 2603: White.
          7.Finish: Powder Coating per AAMA 2603: Bronze.
          8.Finish: PVDF Coating per AAMA 2605: Bone White.
          9.Finish: PVDF Coating per AAMA 2605: Bronze.
          10.Finish: PVDF Coating per AAMA 2605: Custom color to be selected by Architect.
          11.Finish: PVDF Coating per AAMA 2605: _____.
          12.Finish: Clear Anodized, NAAMM AA-C2241, 215R1, Class 1, minimum 0.7 mils, in natural aluminum color.
          13.Finish: Aspen Wood Grain, pre-treatment plus base powder coat with textured ink sublimation:
          a.Color: Hazelnut Brown.
          b.Color: Mahogany Red.
          c.Color: Walnut Brown.
          14.Construction: Heavyweight extruded aluminum sections for wet glazing, precision cut and assembled with sealant filled hairline joints. Provide grooves in extrusions to receive weather stripping where doors abut frames.
          a.Member Wall Thickness: At least 0.080 inch (2 mm).
          b.Framing Rails, Astragals, and Interlock Members Thickness: 0.125 inch (3.2 mm).
          c.Glass Bite Thickness: At least 0.812 inch (20.6 mm).
          d.Door Frame Construction: Assembled using 3 No. 12 stainless steel screws per corner.
          e.Door Sill/Track: Tubular, single piece, class 1, clear anodized, designed to drain to exterior through the tubular section.
          1)Beveled Adaptor; 0.75 inch (19.05 mm) beveled area. Paint to match balance of doors.
          f.Glazing Beads: Snap-on design, for exterior wet glazing, with at least 0.812 inch (20.64 mm) glass bite for impact resistant glazing.
          15.Hardware:
          a.Lock: Commercial grade maximum security stainless steel 0.625 (15.88 mm) inch thick laminated hook bolt lock with all stainless-steel mechanism.
          b.Keeper: 3.88 inch (98.55 mm) long by 0.875 inch (22.22 mm) wide Custom cast stainless steel HD keeper, 0.25 (6 mm) inch thick at lock engagement points and secured with minimum three No. 10 stainless steel screws secured into minimum 0.125 inch (3.2 mm) thick aluminum at frame jamb.
          c.Thumbturn: Commercial grade 1.156 inch (29.36 mm) diameter mortised cam thumbturn on Interior solid brass cylinder.
          ** NOTE TO SPECIFIER ** Delete pulls option not required.
          d.Pulls: 3/4 inch (19 mm) diameter, back to back solid round pulls (10 inches (254 mm) center to center) with 1.5 x 12 inches (38 x 305 mm) escutcheon plate. Single sided pulls at secondary operable panels of XX and OXXO units
          e.Pulls: 1 inch (25 mm) Back to back square Dual Modern Handle, SS304; 10 inches (254 mm) center to center. Single sided set for interior use with external flush handle. Satin Nickel finish only.
          f.Rollers: Tandem stainless-steel rollers with precision bearings in a stainless steel housing, 2 per operable panel. Face adjusted rollers requiring exposed caps to conceal access holes for adjusting screws are not acceptable.
          g.Door Stop: Heavy duty metallic head mounted round door stop with a single concealed No. 12 screw, and with a rubber bumper sleeve to stop door panel Extruded rubber stops or angle lip stops are not accepted.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          h.Hardware Finish: Satin Nickel PVD.
          i.Hardware Finish: Dark Bronze, simulation oil rubbed bronze.
          j.Hardware Finish: White.
          16.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Small missile impact resistant.
          b.Extruded frame screen.
          c.Heavy duty screen with extruded 1-3/4 inch (44 mm) vertical members.
          d.Extruded double applied; inside and outside raised profile, 1 inch (25 mm) muntins; for insulated laminated glass.
          e.Extruded double applied, raised profile - outside, flat - inside, 1 inch (25 mm) muntins; for insulated laminated glass.
          f.Muntin grids inside insulated glass.
          g.Extruded double applied raised profile 1 inch (25 mm) muntins.
          ** NOTE TO SPECIFIER ** 3-1/2 inch muntins not available with insulated glass. Delete if not required.
          h.Extruded double applied raised profile 3-1/2 inch (89 mm) muntins.
          i.Concealed aluminum reinforcing, steel reinforcement not acceptable.
          j.Keyed cylinder on exterior face.
          ** NOTE TO SPECIFIER ** This innovative door uses a system that lifts to slide, then lowers and seals for greater protection, longevity, and scale. Delete article if not required.
 
          2.3LIFT AND SLIDE GLASS DOORS
 
          A.Basis of Design: LS9000T Series; as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance:
          1)Florida Building Code, HVHZ approved.
          2)Meets Miami Dade and AAMA protocols.
          b.Design Pressure: Positive 70 psf (3.35 kPa) and negative 70 psf (3.35 kPa).
          2.Configuration: Lift and Slide.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Number of Panels: As indicated on Drawings.
          b.Number of Panels: _____.
          c.Tracks: 2-track. Frame Depth: 6-1/16 inch (154 mm).
          d.Tracks: 3-track. Frame Depth: 9-1/4 inch (235 mm).
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          e.Panel Width: 75.045 inches (1906 mm) maximum.
          f.Panel Width: As indicated on Drawings.
          g.Panel Width: _____.
          ** NOTE TO SPECIFIER ** Delete panel height options not required.
          h.Frame Height: 12 feet (3658 mm) maximum.
          i.Frame Height: As indicated on Drawings.
          j.Frame Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated Glazing: 1-1/4 inch (32 mm) thick.
          b.Laminated, Insulated Glazing: 1-9/16 inch (39.7 mm) thick.
          c.Non-impact glazing.
          d.Impact rated glazing.
          e.Tint: Clear.
          f.Tint: _____.
          g.Tint: As indicated on Drawings.
          h.Tint: To be selected by Architect.
          i.Coating: Low-E.
          4.Frame: Thermally broken.
          ** NOTE TO SPECIFIER ** Delete depth option not required.
          a.Depth: 6 inches (152 mm).
          b.Depth: 9-1/4 inches (235 mm).
          5.Riser Height: Flush. Water Resistance: 10.5 psf (0.50 kPa).
          6.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace.
          b.Applied on both exposed surfaces of glass.
          c.Profile: 1 inch (25 mm), flat.
          d.Profile: 2 inches (51 mm), flat.
          e.Profile: 2-3/4 inches (70 mm), flat.
          f.Profile: 3-1/2 inches (89 mm), applied midrail.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          7.Finish: Factory painted. Finish Warranty: 3 years.
          a.Color: White.
          b.Color: Bronze.
          c.Color: _____.
          d.Color: To be selected by Architect.
          8.Finish: Factory painted. Finish Warranty: 10 years.
          a.Color: Hatteras White.
          b.Color: Bermuda Bronze.
          c.Color: Caribbean Creme.
          d.Color: Costa Latte.
          e.Color: Boca Tone.
          f.Color: _____.
          g.Color: To be selected by Architect.
          9.Finish: Clear anodized. Finish Warranty: 5 years.
          ** NOTE TO SPECIFIER ** Delete handle options not required.
          10.Handle: Euro Series.
          11.Handle: Cascade Series.
          ** NOTE TO SPECIFIER ** Delete hardware finish options not required.
          12.Hardware Finish: Satin.
          13.Hardware Finish: Satin Brass.
          14.Hardware Finish: Espresso.
          15.Weatherstripping: Pile weatherstripping with integral pliable barrier film.
          16.Dust Pads: Adhesive backed pile pad with multiple rows and integral fin.
          17.Rollers: 2 inch (51 mm) diameter Delrin rollers.
          ** NOTE TO SPECIFIER ** Minimum number of rollers is 4, maximum is 8. Delete number options not required.
          a.Number: 4.
          b.Number: 8.
          c.Number: _____.
          ** NOTE TO SPECIFIER ** This innovative door uses a system that lifts to slide, then lowers and seals for greater protection , longevity, and scale. Delete if not required.
 
          2.4BI-FOLD GLASS DOORS
 
          A.Basis of Design: BF1199A and BF1099A Series; as manufactured by WinDoor.
          1.Performance and Design Requirements:
          a.Standards Compliance:
          1)Florida Building Code, HVHZ approved.
          2)Meets Miami Dade protocols.
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          2.Configuration: Bi-Fold.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Number of Panels: As indicated on Drawings.
          b.Number of Panels: _____.
          ** NOTE TO SPECIFIER ** Delete panel width options not required.
          c.Panel Width: 48 inches (1219 mm) maximum.
          d.Panel Width: As indicated on Drawings.
          e.Panel Width: _____.
          ** NOTE TO SPECIFIER ** Delete panel height options not required.
          f.Frame Height: 10 feet (3048 mm) maximum.
          g.Frame Height: As indicated on Drawings.
          h.Frame Height: _____.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing, 1 inch (25 mm) thick.
          b.Laminated glazing, 7/16 inch (11 mm) thick.
          c.Laminated, insulated glazing, 1 inch (25 mm) thick.
          d.Laminated, insulated glazing, 1-1/16 inch (27 mm) thick.
          e.BF1199A Series: Impact rated glazing.
          f.BF1099A Series: Non-impact glazing.
          g.Tint: Clear.
          h.Tint: _____.
          i.Tint: As indicated on Drawings.
          j.Tint: To be selected by Architect.
          k.Coating: Low-E.
          4.Frame Depth: 5 inches (127 mm).
          5.Sill Riser Height: 1-3/4 inches (44 mm). Water Resistance: 12.0 psf (0.57 kPa).
          6.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace.
          b.Applied on both exposed surfaces of glass.
          c.Profile: 1 inch (25 mm), flat.
          d.Profile: 1 inch (25 mm), contour.
          e.Profile: 2 inches (51 mm), flat.
          f.Profile: 2 inches (51 mm), contour.
          g.Profile: 2-3/4 inches (70 mm), flat.
          h.Profile: 2-3/4 inches (70 mm), contour.
          i.Profile: 3-1/2 inches (89 mm), applied midrail.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          7.Finish: Factory painted. Finish Warranty: 3 years.
          a.Color: White.
          b.Color: Bronze.
          c.Color, Custom: _____.
          d.Color, Custom: To be selected by Architect.
          8.Finish: Factory painted. Finish Warranty: 10 years.
          a.Color: Hatteras White.
          b.Color: Bermuda Bronze.
          c.Color: Caribbean Creme.
          d.Color: Costa Latte.
          e.Color: Boca Tone.
          f.Color, Custom: _____.
          g.Color, Custom: To be selected by Architect.
          9.Finish: Clear anodized. Finish Warranty: 5 years.
          ** NOTE TO SPECIFIER ** Delete hardware finish options not required.
          10.Hardware Finish: White.
          11.Hardware Finish: Light Bronze.
          12.Hardware Finish: Brushed Nickel.
          13.Hardware Finish: Stainless Steel.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          B.Set frames plumb, square, level, and aligned to receive doors. Anchor frames to adjacent construction in strict accordance with manufacturer's recommendations.
 
          C.Where aluminum surfaces contact alkaline substrates such as concrete or mortar, and metals other than stainless steel or zinc, protect from direct contact by painting reactive substrate and dissimilar metals with a heavy coating of bituminous paint in the field.
 
          D.Hang doors and adjust hardware to achieve specified clearances and proper door operation.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION