| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Aluminum Sliding Glass Doors | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of PRL Glass Systems, Inc., which is located at: 13644 Nelson Ave. City of Industry, CA 91746 Toll Free Tel: 800-433-7044 Fax: 626-968-9256 Email: request info Web: https://prlglass.com [ Click Here ] for additional information. PRL Glass Company was founded in 1989 and is now family owned by the Landeros family. The company originally started its operations under a 3,000 square foot building with 3 employees in the city of Santa Ana, Ca. At the start of the business we began offering glass and mirror stock sheets to the Glazing Industry. We slowly started offering fabricated Glass, Shower Doors, All Glass Entrance Doors and Beveled Mirrors. With the idea in mind to have the fastest lead times in the industry. For a period of 10 yrs all of our fabricated tempered glass was tempered by others. In 1999 we took the initiative to purchase our first tempering oven ("all in" like in a poker game) and now we have 3 tempering ovens. To this day PRL continues with the same vision and basic fundamentals as day one and that is to have the fastest lead times in the industry. You our loyal customer have given us the opportunity to grow from 3 employees to 300+ employees and from 3,000 sq. ft. to over 250,000 sq.ft . It has been a dream for PRL and a great challenge to reach this monumental achievement, although let's not forget all the hard work and sleepless nights and sacrifices that it's taken us to get where we are today. PRL now offers over 20 complete products lines that we provide to the commercial and residential construction industry, as well as to the furniture manufactures. We look forward to continue to grow in the years to come and continue to offer the best service and highest quality in the industry. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum sliding glass doors - top hung. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum sliding glass doors - bottom roller supported. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05 52 17 - Roof Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08 41 13 - Aluminum-Framed Entrances and Storefronts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08 43 26 - All-Glass Storefronts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section - . | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08 81 00 - Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08 44 13 - Glazed Aluminum Curtain Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | American Architectural Manufactures Association (AAMA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | AAMA/NWWDA 101/I.S. 2-97 - Voluntary Specification, Performance Requirements and Test Procedures for Air Leakage Resistance, Water Penetration Resistance, Structural Loading, Forced Entry Resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM E 283 - Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors under Specified Pressure Differences across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM E 331 - Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM E 1886 - Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Impact Protective Systems Impacted by Windborne Debris in Hurricanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide AAMA test report in its entirety complete with drawing pages that show sill configuration tested. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide installation instructions, preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide drawings showing each configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide color samples of available finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide hardware samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide color samples of specified finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide hardware samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: PRL Glass Systems, Inc., which is located at: 13644 Nelson Ave.; City of Industry, CA 91746; Toll Free Tel: 800-433-7044; Fax: 626-968-9256; Email: request info; Web: https://prlglass.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ALUMINUM SLIDING GLASS DOORS - TOP HUNG | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Max Slider - Cabo Series as manufactured by PRL Glass Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locks shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pull handles shall be stainless steel, aluminum or brass/bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trolley Wheels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rating: Provide Sliding Aluminum doors for exterior use that have a minimum AAMA -101 rating of R-PG15-SD when the sill height is less than 5/8 inch (16 mm). Gateway Size: 87 inches by 84 inches (2210 mm by 2134 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air Infiltration: Limit air leakage through fixed glazing and frames to 0.28 cfm/ft2/min (1.50 L/s/m2) when tested in accordance with ASTM E-283-04 at a cross pressure of 1.57 psf (75 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water Penetration under Static Pressure: System shall not evidence uncontrolled water penetration at a cross pressure of 2.92 psf (180 Pa) when tested in accordance with ASTM-E331-00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ALUMINUM SLIDING GLASS DOORS - BOTTOM ROLLER SUPPORTED | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Max Slider - Cancun Series as manufactured by PRL Glass Systems, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Locks shall be stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pull handles shall be stainless steel, aluminum or brass/bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sliding wheels shall be a minimum diameter of 3 inches (76 mm) and be 100% stainless steel. No exceptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Rating: Provide Sliding Aluminum doors for exterior use that have a minimum AAMA -101 rating of R-PG15-SD when the sill height is less than 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rating: Provide Sliding Aluminum doors for exterior use that have a minimum AAMA -101 rating of CW-PG35-SD when the sill height is greater than 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Air Infiltration: Limit air leakage through fixed glazing and frames to 0.30 cfm/ft2/min (1.50 L/s/m2) when tested in accordance with ASTM E-283-04 at a cross pressure of 1.57 psf (75 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water Penetration under Static Pressure: System shall not evidence uncontrolled water penetration at a cross pressure of 2.92 psf (180 Pa) when tested in accordance with ASTM-E331-00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Large Missile Impact: Design and fabrication shall meet the performance requirements in the referenced test procedures for a +1676/-2873 Pa (+35/-60 psf) design pressure with missile impacts corresponding to Missile Level D and Wind Zone 3 for a Basic Protection Rating. (Laminated I.G. 1-1/8 inches (29 mm) I.G. Marine glazed into a rubber glazing gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extrusions: Frames, assembly clips, trims and miscellaneous extrusions shall be extruded from 6063-T6 aluminum alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing Gaskets: Marine type glazing gaskets shall meet the requirements of ASTM D-2287. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Comply with the applicable provisions of the AAMA windows and sliding glass doors manual for materials, fabrication and installation of doors and components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Class II clear anodized aluminum shall conform to AA-M12-C22-A31. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Class I clear anodized aluminum shall conform to AA-M12-C22-A41. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Class II color anodized aluminum shall conform to AA-M12-C22-A34. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Light Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Medium Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Class I color anodized aluminum shall conform to AA-M12-C22-A44. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: Champagne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Light Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Medium Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fluorocarbon finish complying with AAMA 2605. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resin: 70% PVDF resin shall be Kynar using Kynar500/Hylar5000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cleaned and pretreated with chromium phosphate | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coat extrusions with approved primers to minimum dry film thickness of 0.20 mil (.0051 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color coat shall be a minimum dry film thickness of 1.0 mil (.025 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Approved Coating Manufacturers: PPG Industries or Valspar Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Owner will engage an independent AAMA approved testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Conduct test under the supervision of and in the presence of the Owner, Architect, and Construction Manager. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Test wall in accordance with AAMA 501.2-94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||