MasterFormat: 2020
Download this Aluminum windows, Storefront, and Curtainwall Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
ESWindows Aluminum windows, Storefront, and Curtainwall
 
         
SECTION 08 51 13
 
         
ALUMINUM WINDOWS, STOREFRONT, AND CURTAINWALL
 
         
 
         
Copyright 2021 - 2022 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** ESWindows; Architectural aluminum systems.
This section is based on the products of ESWindows, which is located at:
3550 N.W. 49th St.
Miami, FL 33142
Tel: 305-638-5151
Email: request info
Web: https://eswindows.com
[ Click Here ] for additional information.
At ES Windows, we design and manufacture windows, facades and architectural systems that incorporate aluminum profiles and glass for commercial and residential buildings. With more than 35 years of experience, we specialize in providing solutions for the most complex projects that meet the most demanding international standards, responding efficiently to the request of architects, general contractors, and developers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Project windows.
 
          B.Fixed windows.
 
          C.Single hung windows.
 
          D.Swing door and sliding glass window and door.
 
          E.Window wall and storefront.
 
          F.Curtain wall.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 06 20 00 - Finish Carpentry.
 
          C.Section 07 90 00 - Joint Protection.
 
          D.Section 08 41 13 - Aluminum-Framed Entrances and Storefronts8 - Aluminum Storefronts.
 
          E.Section 08 41 26 - All-Glass Entrances and Storefronts.
 
          F.Section 08 43 33 - Folding Glass Wall System.
 
          G.Section 08 35 13.13 - Accordion Folding Doors.
 
          H.Section 08 70 00 - Hardware.
 
          I.Section 08 83 13 - Mirrored Glass Glazing.
 
          J.Section 08 44 13 - Glazed Aluminum Curtain Walls.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Architectural Manufacturers Association (AMMA):
          1.AMMA 611 - Voluntary Specification for Anodized Architectural Aluminum.
          2.AMMA 2605 - Voluntary Specification, Performance Requirements and Test Procedure for Superior Performing Organic Coatings on Aluminum Extrusions and Panels.
 
          B.ASTM International (ASTM):
          1.ASTM B137 - Standard Test Method for Measurement of Coating Mass Per Unit Area on Anodically Coated Aluminum.
          2.ASTM D244 - Standard Test Methods and Practices for Emulsified Asphalts.
          3.ASTM D523 - Standard Test Method for Specular Gloss.
          4.ASTM D1400 - Standard Test Method for Nondestructive Measurement of Dry Film Thickness of Nonconductive Coatings Applied to a Nonferrous Metal Base.
          5.ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
 
          C.International Organization for Standardization (ISO):
          1.ISO 2143 - Anodizing of aluminum and its alloys - Estimation of loss of absorptive power of anodic oxidation coatings after sealing - Dye-spot test with prior acid treatment.
 
          1.4DEFINITIONS
 
          A.CRF: Condensation Resistance Factor.
 
          B.AAMA: American Architectural Manufacturers Association.
 
          C.HS: Heat Strengthened.
 
          D.LMI: Large Missile Impact Rated.
 
          E.SMI: Small Missile Impact Rated.
 
          F.SSG: Structural Silicone Glazed.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern, and color.
 
          D.Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.7PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.10WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: ESWindows, which is located at: 3550 N.W. 49th St.; Miami, FL 33142; Tel: 305-638-5151; Email: request info; Web: https://eswindows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2PROJECT WINDOWS
 
          A.Common Characteristics:
          1.Paint Performance: Tested to the following.
          a.AMMA 2605: Mechanical impact, Chemical adherence, Mechanical adherence, Chemical cured.
          b.ASTM D3363: Mechanical hardness.
          c.ASTM D1400: Mechanical micrage.
          d.ASTM D523: Photometric brightness.
          e.ASTM D244: Photometric color.
          2.Anodizing Performance: Tested to the following.
          a.AMMA 611: Mechanical Abrasion, Mechanical micrage, and Photometric color.
          b.ISO 2143: Chemical Seal.
          c.ASTM B 137: Chemical Coat Loss.
          3.Frame Material: Aluminum. 6063-T6 or 6005-T5.
          4.Structural Silicone: Sealants capable of supporting high loads. Used to support glass in facades and hurricane rated products.
          ** NOTE TO SPECIFIER ** **Delete Dow Sill 995 if specifying ES-P450.
          a.Acceptable Sealant: Dow Sill 995.
          5.Weather Sealant Silcone: Used to seal profile unions to avoid air and water infiltration.
          ** NOTE TO SPECIFIER **Delete Dow Sill 791 if specifying ES-5000/ES-5100, ES-5500/5600, ES-P252, ES-P350.
          a.Acceptable Sealant: Dow Sill 791. Color: Black or White.
          ** NOTE TO SPECIFIER ** Delete glazing finish options not required.
          6.Glazing Finish: Paint.
          7.Glazing Finish: Serigraphy.
          8.Glazing Finish: Digital printing.
          ** NOTE TO SPECIFIER ** Delete window frame finish options not required.
          9.Window Frame Finish: Electrostatic Paint, Acrinar Arcadia Silver UCFX10003W.
          10.Window Frame Finish: Electrostatic Paint, ESP White UC67122.
          11.Window Frame Finish: Electrostatic Paint, Duranar Bone White UC43350.
          12.Window Frame Finish: Electrostatic Paint, Polycrom LG Bronze UC107473.
          13.Window Frame Finish: Electrostatic Paint, Poycrom III KF-200 UC97603.
          14.Window Frame Finish: Electrostatic Paint, Duranar Hateras white UC105261.
          15.Window Frame Finish: Electrostatic Paint, Duranar Sanibel Sand UC105189.
          16.Window Frame Finish: Electrostatic Paint, Duranar Caribbean Creme UC105191.
          17.Window Frame Finish: Electrostatic Paint, Policrom Bronze UC98316.
          18.Window Frame Finish: Electrostatic Paint, Duranar Bermuda Bronze UC105262.
          19.Window Frame Finish: Electrostatic Paint, Duranar Bocatone UC105190.
          20.Window Frame Finish: Electrostatic Paint, Duranar Bugle Gray UC85339.
          21.Window Frame Finish: Electrostatic Paint, Polycron III Signal White UC98884.
          22.Window Frame Finish: Electrostatic Paint Wood Grain, DS 739 2301 / 02L EMBERO.
          23.Window Frame Finish: Electrostatic Paint Wood Grain, DS 733 2601 / 01L TEKA.
          24.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 1807 / 01L NOGAL.
          25.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 2505 / 01L SAPELLY TEXTURADO.
          26.Window Frame Finish: Anodized as determined by Architect from Manufacturer's standard range.
          27.Window Frame Finish: Painted as determined by Architect from Manufacturer's standard range.
          28.Window Frame Finish: Grain finish as determined by Architect from Manufacturer's standard range.
 
          B.Product: Project Out / Fixed Window: High performance aesthetic design.
          ** NOTE TO SPECIFIER ** Delete model option not required.
          1.Model: ES-5000: High impact project-out window.
          2.Model: ES-5100: Fixed window version.
          3.Large and small missile impact rated.
          4.Maximum Sizes (WxH):
          a.ES-5000 X Configuration: 36 x 76 inches (914 x 1930 mm).
          b.ES-5000 XX Configuration: 72 x 76 inches (1829 x 1930 mm).
          5.Frame Depth: 2-1/8 inches (54 mm).
          6.Design Load: 90 psf (4.31 kPa).
          7.Water Infiltration Resistance: 12.75 psf (0.61 kPa).
          8.Reinforcement at vent corners and frame.
          9.Full weather stripping.
          ** NOTE TO SPECIFIER ** Muntins are optional. Delete if not required.
          10.Muntins.
          ** NOTE TO SPECIFIER ** The following three paragraphs apply to ES-5000. Delete if not required.
          11.Operator and multipoint lock.
          12.High-performance stainless steel hinges.
          13.Aluminum frame and fiberglass mesh screens available.
          14.Configurations: X, XX, OX, O.
          ** NOTE TO SPECIFIER ** Delete laminated glass and profile options not required.
          15.Laminated Glass: 5/16 inches (8 mm).
          a.Profile: 1/8 HS + 0.090 Interlayer Butacite PVB +1/8 HS.
          b.Profile: 1/8 HS + 0.090 Interlayer SENTRYGLAS +1/8 HS.
          16.Laminated Glass: 3/8 inches (9.5 mm).
          a.Profile: 5/32 HS + 0.090 Interlayer Butacite PVB +1/8 HS.
          b.Profile: 5/32 HS + 0.075 Interlayer SENTRYGLAS +1/8 HS.
          17.Laminated Glass: 7/16 inches (11 mm).
          a.Profile: 1/4 HS + 0.090 Interlayer Butacite PVB + 1/8 HS.
          18.Insulating Laminated Glass: 3/4 inches (19 mm).
          a.Profile: 5/32 Tempered Glass or HS + 1/4 air spacer + 1/8 HS + 0.090 Interlayer Butacite PVB + 5/32 HS.
          b.Profile: 5/32 Tempered Glass or HS + 1/4 air spacer + 1/8 HS + 0.090 Interlayer SENTRYGLAS + 5/32 HS.
 
          C.Product: ES-5500/5600 - Project Out Window.
          1.Large and small missile impact rated.
          2.Maximum Sizes: (WxH): 48 x 48 inches (1219 x 1219 mm) and (WxH): 72 x 36 inches (1829 x 914 mm).
          3.Minimum Size (WxH): 20 x 25-1/2 inches (508 x 648 mm).
          4.Frame Depth: 2-1/8 inches (54 mm).
          5.Design Loads: Plus 100, minus 125 psf (plus 4.79, minus 5.98 kPa).
          6.Water Infiltration: 12.75 psf (0.61 kPa).
          7.Reinforced frame and vent corners.
          8.Full weather stripping.
          ** NOTE TO SPECIFIER ** Muntins are optional. Delete if not required.
          9.Muntins.
          10.Operator and multipoint lock.
          11.Stainless steel projected hinge.
          12.Configurations: XA.
          ** NOTE TO SPECIFIER ** Delete laminated glass options not required.
          13.Laminated Glass: 5/16 inches (8 mm).
          a.Profile: 1/8 HS + 0.060 (PVB or SAFLEX) +1/8 HS glass.
          14.Laminated Glass: 3/8 inches (9.52 mm).
          a.Profile: 5/32 HS + 0.090 (PVB or SAFLEX) +1/8 HS glass.
          15.Laminated Glass: 7/16 inches (11 mm).
          a.Profile: 1/4 HS + 0.090 Sentryglass + 5/32 HS glass.
          16.Laminated Glass: 3/4 inches (19.05 mm).
          a.Profile: 5/32 HS + 1/4 AIR + 1/8 HS + 0.090 (PVB or SAFLEX) +5/32 HS glass.
 
          D.Product: ES-P250 - Project Out Window: Thermally broken project out window for insulating glass. Available in casement, awning, and fixed configurations. The use of Insulbar technology allows dual finish combinations.
          1.AAMA Class: AW-70.
          2.Maximum Size (WxH): 60 x 99 inches (1524 x 2514 mm).
          3.Frame Depth: 2-1/2 inches (64 mm). Sightline: 3-1/4 inches (82 mm).
          4.Design Load:
          a.Fixed: Plus or minus 100 psf (4.79 kPa).
          b.Operable: Plus or minus 70 psf (3.35 kPa).
          5.Water Infiltration: Fixed: 20 psf (0.96 kPa). Operable: 15 psf (0.72 kPa).
          6.U-Value, Fixed: 0.33. U-Value, Operable: 0.55.
          7.Full weatherstripping.
          8.Multi point lock.
          9.Heavy duty stainless steel four bar hinge or butt hinges.
          10.Head receptor, sub sill and strap anchors available.
          11.Configuration: X, XX, OXO, OX. Casement out, awning, or fixed.
          12.Insulating Glass: 1 inch (25.40 mm). Profile: 1/4 HS + 1/2 spacer + 1/4 HS.
 
          E.Product: ES-P251 - Hopper / Casement / Fixed Windows: A thermally broken project in window for insulating glass. This product is available in casement, hopper, tilt and turn and fixed configurations. The use of Insulbar technology allows dual finish combinations. Vent is structurally glazed reducing sightline and improving aesthetics.
          1.AAMA class: AW-70.
          2.Maximum Size (WxH):
          a.Fixed: 60 x 96 inches (1524 x 2438 mm).
          b.Fixed: 48 x 120 inches (1219 x 3048 mm).
          c.Operable: 36 x 60 inches (914 x 1524 mm).
          3.Frame Depth: 2-1/2 inches (64 mm). Sightline: 2-3/4 inches (70 mm).
          4.Design Load: Plus or minus 70 psf (3.35 kPa).
          5.Water Infiltration: 15 psf (0.72 kPa).
          6.U-Value Fixed: 0.37. U-Value Operable: 0.47.
          7.CRF AAMA: Fixed: 63. Operable: 57.
          8.Full weatherstripping.
          9.Heavy duty stainless steel four bar hinge or butt hinges.
          10.Head receptor, sub sill and strap anchors available.
          11.Configuration: Casement out, awning or fixed.
          a.Casement / Tilt and Turn: X, XX, XO.
          b.Fixed: O/OO, O, OO.
          c.Hopper Configuration: XX, OOX, X.
          12.Insulated Glass: 1 inch (25.40 mm). Profile: 1/4 HS + 1/2 spacer + 1/4 HS.
 
          F.Product: ES-P252 - Fixed / Project Out and Casement Windows.
          1.AAMA Class: Fixed: AW-100. Operable: AW-70.
          2.Large and small missile impact rated.
          3.Maximum Size (WxH): 48 x 84 inches (1219 x 2134 mm).
          4.Frame Depth: 2-1/2 inches (64 mm).
          5.Design loads Both LMI and SMI: Plus 95 psf. Minus 105 psf.
          6.Water Infiltration: 17.1 psf (0.82 kPa). Air Infiltration: 6.24 psf (0.30 kPa).
          7.Multi point lock.
          8.Enhanced thermal performance. Thermally broken frame.
          9.Heavy duty stainless steel for bar hinge or butt hinges.
          10.Head receptor, subsill and strap anchors available.
          11.Configurations: Fixed, Project out, Casement.
          12.Insulating-Laminated Glass: 9/16 and 1-3/16 inch (14 and 30 mm).
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/4 Temp + 1/2 air spacer + 3/16 HS + 0.060 PVB +3/16 HS.
          b.Profile: 1/4 Temp + 1/2 air spacer + 3/16 HS + 0.090 Sentryglas +3/16 HS.
 
          G.Product: ES-P350 - Project Out Window: Thermally broken project-out window for insulating glass. This product is available in casement, awning, and fixed configurations. The use of polyamide technology allows dual finish combinations.
          1.AAMA Class: AW-70.
          2.Maximum Size (WxH):
          a.Fixed Window: 60 x 99 inches (1524 x 2515 mm).
          b.Awning Window: 60 x 60 inches (1524 x 1524 mm).
          c.Casement Window: 29 x 70 inches (737 x 1778 mm).
          3.Frame Depth: 4-3/16 inches (106 mm).
          4.Design Load: Plus or minus 70 psf (3.35 kPa).
          5.Water Infiltration: Fixed: 20 psf (0.96 kPa). Project Out: 15 psf (0.72 kPa).
          6.U-Value: 0.44.
          7.Multi-point lock.
          8.Improved thermal performance. Thermally broken frame.
          9.Heavy duty stainless steel for bar hinge or butt hinges.
          10.Frame receptor.
          11.Configurations: Awning, Casement, Fixed.
          12.Insulating Glass: 1 inch (25 mm).
          a.Profile: 1/4 Clear Temp Glass + 1/2 Air spacer + 1/4 Clear Temp Glass.
 
          H.Product: ES-P450 - Project Out Window. A thermally broken project-out window for insulating glass. This product is available in casement, awning, and fixed configurations. The use of Insulbar technology allows dual finish combinations.
          1.AAMA Class: AW-85.
          2.Large missile impact rated.
          3.Maximum Size (WxH): 60 x 99 inches (1524 x 2514 mm).
          4.Frame Depth: 4-1/2 inch (114 mm). Frame Sight Line: 3-1/4 inch (83 mm).
          5.Design Load:
          a.Fixed: Plus and minus 100 psf (4.79 kPa).
          b.Operable: Plus and minus 70 psf (3.35 kPa).
          6.Water Infiltration: Fixed: 20 psf (0.95). Operable: 15 psf (0.72 kPa).
          7.U-Value Fixed: 0.35 BTU / hr-sq-ft-F. U-Value Operable: 0.46 BTU / hr-sq-ft-F.
          8.Multi point lock.
          9.Heavy duty stainless steel four bar hinge or butt hinges.
          10.Head receptor, sub sill and strap anchors available.
          11.Miscellaneous: Handle, Hinges, Window restrictor.
          12.Configurations: Awning, Fixed, Casement, Awning/Fixed XXO, OOX Fixed/Casement, XX Casement.
          13.Insulating Glass: 1 inch (25 mm).
          a.Profile: 1/4 HS + 1/2 Air spacer + 1/4 HS.
 
          I.Product: ES-P7531 - Project Out Window. Thermally broken impact rated with insulating glass. Available in casement and awning configurations. The use of Insulbar technology allows dual finish combinations.
          1.AAMA Class: AW-70.
          2.Large missile impact.
          3.Maximum Size (WxH):
          a.Awning Window: 56 x 72 inches (1524 x 1524 mm).
          b.Casement Window: 34 x 72 inches (737 x 1778 mm).
          c.Casement Window: 42 x 63 (1016 x 1600 mm).
 
          J.Product: ES-1500/1600 - Fixed Window. Impact rated fixed window available in a variety of shapes. Used to bring light to places with difficult accessibility.
          1.Large and small missile impact rated.
          2.Maximum size (WxH): 36 x 120 inches (914 x 3048 mm).
          3.Frame Depth: 2-5/16 inches (59 mm).
          4.LMI Design Load: Plus 70 psf (3.35 kPa). Minus 80 psf (3.83 kPa).
          5.SMI Design Load: Plus 100 psf (4.79 kPa). Minus 140 psf (6.70 kPa).
          6.Water infiltration: 15 psf (0.72 kPa).
          7.U-value: 1.01 on clear laminated SB 70. SHGC: 0.31 on clear laminated SB 70.
          8.Flange frame for masonry and wood construction. Flush frame for concrete openings.
          ** NOTE TO SPECIFIER ** See technical datasheets for further information on architectural shapes.
          9.Architectural Shapes available.
          10.Surface applied ogee or flat muntins.
          ** NOTE TO SPECIFIER ** Delete shaped laminated glass option not required.
          11.Shaped Laminated Glass: 5/16 inch (8 mm) thick.
          a.Profile: 1/8 ANN + 0.09 PVB + 1/8 ANN.
          12.Shaped Laminated Glass: 7/16 inch (11 mm) thick.
          a.Profile: 3/16 HS + 0.09 PVB + 3/16 HS.
 
          K.Product: ES-FX3050 - Fixed Window.
          1.Maximum Sizes per Panel:
          a.For Pressures Up To: Plus or minus 55 psf (2.63 kPa).
          1)Maximum Size (WxH): 97-1/2 x 192 inches (2476 x 4877 mm).
          b.For Pressures Up To: Plus or minus 100 psf (4.79 kPa).
          1)Maximum Size (WxH): 61-1/2 x 144 inches (1562 x 3658 mm).
          2.Bottom Rail Depth: 4-3/4 inches (121 mm).
          3.Bottom Rail Width: 3-3/8 inches (86 mm).
          4.Top and bottom rail options. Multiple module option available.
          5.Water infiltration: 15 psf (0.72 kPa).
          6.Corner Option Available: 1-1/8 inches (29 mm) thick glass.
          7.Configuration: Single module, Multiple module. With or without corner.
          8.Laminate Glass: 1-1/8 inches (29 mm) thick.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/4 Tempered glass + 0.060 SGP +3/8 Tempered glass + 0.060 SPG + 3/8 Tempered glass.
          b.Corner Profile: 1/2 Tempered glass + 0.120 SGP +1/2 Tempered glass.
 
          L.Product: ES-EL150 - Fixed Window. Pre-assembled and pre-glazed.
          1.Large Missile Impact rated.
          2.Maximum size (WxH): 48 x 96 inches (1219 x 2438 mm).
          3.Frame Depth: 2-15/16 inches (74.6 mm).
          4.Design load: Plus or minus 80 psf (3.83 kPa).
          5.Water infiltration: 12 psf (0.57 kPa). Air infiltration: 6.24 psf (0.30 kPa).
          6.NFRC U-Factor: 0.46.
          7.Architectural shapes available.
          8.Flush frame adapter and flush frame adapter with fin options.
          9.Architectural Shapes: Square, Curve, Arch, Half-moon.
          10.Laminated and insulated-laminated glass.
          ** NOTE TO SPECIFIER ** Delete profile and interlayer options not required.
          a.Profile: 1/8 HS + 0.075 Interlayer +1/4 HS.
          b.Profile: 1/8 HS + 0.090 Interlayer +1/4 HS.
          c.Profile: 1/8 HS + 5/16 Air spacer + 1/8 HS + 0.090 Interlayer + 1/4 Tempered.
          d.Profile: 5/32 HS + 5/16 Aire spacer + 5/32 HS + 0.075 Interlayer + 5/32 Tempered.
          e.Profile: 3/16 HS + 0.075 Interlayer + 3/16 HS.
          f.Profile: 3/16 HS + 0.090 Interlayer + 3/16 HS.
          g.Profile: 5/32 HS + 5/16 Air spacer + 5/32 HS + 0.090 interlayer + 5/32 Tempered.
          h.Profile: 5/32 HS + 5/16 Air spacer + 5/32 HS + 0.075 interlayer + 5/32 Tempered.
          i.Profile: 1/8 HS + 0.090 interlayer + 1/8 HS.
          j.Interlayer: Vanceva.
          k.Interlayer: Aflex.
          l.Interlayer: SGP.
          m.Interlayer: PVB.
 
          M.Product: ES-FX2020 - Fixed Window. A narrow window wall that allows homeowners to achieve a consistent look across the facade next to ES-SGD2020. Multiple panel configurations.
          1.Large and small missile impact rated.
          2.Maximum Size: 60 x 144 inches (1524 x 3658 mm) panels or 72 x 120 inches (1829 x 3048 mm) panels.
          3.Frame Depth: 3-Track: 6-7/16 inches (163 mm).
          4.Frame Depth: 4-Track: 8-1/2 inches (216 mm).
          5.Design load: Plus or minus 80 psf (3.83 kPa).
          6.Water infiltration: 12 psf (0.57 kPa).
          7.Free standing jambs and self-mating mullions.
          8.Removable sill riser painted to match the door.
          9.Designed For: 19/32 inches (15 mm) laminated, and 1-1/16 inches (27 mm) insulating-laminated glass.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/4 HS + 0.09 Interlayer +1/4 HS.
          b.Profile: 3/16 Tempered glass +3/8 Air spacer+3/16 HS+0.90 Interlayer+1/4 HS.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3SINGLE HUNG WINDOWS
 
          A.Common Characteristics
          1.Paint Performance: Tested to the following.
          a.AMMA 2605: Mechanical impact, Chemical adherence, Mechanical adherence, Chemical cured.
          b.ASTM D3363: Mechanical hardness.
          c.ASTM D1400: Mechanical micrage.
          d.ASTM D523: Photometric brightness.
          e.ASTM D244: Photometric color.
          2.Anodizing Performance: Tested to the following.
          a.AMMA 611: Mechanical Abrasion, Mechanical micrage, and Photometric color.
          b.ISO 2143: Chemical Seal.
          c.ASTM B 137: Chemical Coat Loss.
          3.Frame Material: Aluminum. 6063-T6 or 6005-T5.
          4.Structural Silicone: Sealants capable to support high loads. Used to support glass in facades and hurricane rated products.
          a.Acceptable Sealants: Dow Sill 983 or Dow Sill 995.
          5.Weather Sealant Silcone: Used to seal profile unions to avoid air and water infiltration.
          a.Acceptable Sealant: Dow Sill 791. Color: Black or White.
          ** NOTE TO SPECIFIER ** Delete glazing finish options not required.
          6.Glazing Finish: Paint.
          7.Glazing Finish: Serigraphy.
          8.Glazing Finish: Digital printing.
          ** NOTE TO SPECIFIER ** Delete window frame finish options not required.
          9.Window Frame Finish: Electrostatic Paint, Acrinar Arcadia Silver UCFX10003W.
          10.Window Frame Finish: Electrostatic Paint, ESP White UC67122.
          11.Window Frame Finish: Electrostatic Paint, Duranar Bone White UC43350.
          12.Window Frame Finish: Electrostatic Paint, Polycrom LG Bronze UC107473.
          13.Window Frame Finish: Electrostatic Paint, Poycrom III KF-200 UC97603.
          14.Window Frame Finish: Electrostatic Paint, Duranar Hateras white UC105261.
          15.Window Frame Finish: Electrostatic Paint, Duranar Sanibel Sand UC105189.
          16.Window Frame Finish: Electrostatic Paint, Duranar Caribbean Creme UC105191.
          17.Window Frame Finish: Electrostatic Paint, Policrom Bronze UC98316.
          18.Window Frame Finish: Electrostatic Paint, Duranar Bermuda Bronze UC105262.
          19.Window Frame Finish: Electrostatic Paint, Duranar Bocatone UC105190.
          20.Window Frame Finish: Electrostatic Paint, Duranar Bugle Gray UC85339.
          21.Window Frame Finish: Electrostatic Paint, Polycron III Signal White UC98884.
          22.Window Frame Finish: Electrostatic Paint Wood Grain, DS 739 2301 / 02L EMBERO.
          23.Window Frame Finish: Electrostatic Paint Wood Grain, DS 733 2601 / 01L TEKA.
          24.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 1807 / 01L NOGAL.
          25.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 2505 / 01L SAPELLY TEXTURADO.
          26.Window Frame Finish: Anodized as determined by Architect from Manufacturer's standard range.
          27.Window Frame Finish: Painted as determined by Architect from Manufacturer's standard range.
          28.Window Frame Finish: Grain finish as determined by Architect from Manufacturer's standard range.
 
          B.Product: ES-1000WW - Single Hung Window. 3-1/4 inch (mm) impact rated, single-hung window wall system designed with complementary mullions to cover large, glazed areas, satisfying the most demanding construction and architectural standards for security, strength, and durability.
          1.Large and small missile impact.
          2.Maximum size: 48 x 108 inches (1219 x 2743 mm).
          3.Frame depth: 3-1/4 inches (83 mm).
          4.Design Load LMI: Plus: 100 psf (4.79 kPa). Minus: 115 psf (5.50 kPa).
          5.Design Load SMI: Plus: 100 psf (4.79 kPa). Minus: 140 psf (6.70 kPa).
          6.Water infiltration: 15 psf (0.72 kPa).
          7.U-value: 1.08.
          8.Full weatherstripping.
          9.Screens available in aluminum frame and fiberglass mesh.
          10.Surface applied ogee or flat muntins.
          11.Block and tackle or ultra-lift balances.
          12.Bottom spring latch or sweep lock options.
          13.Glass Types: Laminated, tempered and heat strengthened.
          ** NOTE TO SPECIFIER ** Delete laminated glass profile options not required.
          a.Laminated 1/2 inch (12.7 mm) Glass Profile: 5/32 HS + 0.090 Interlayer + 1/4 HS.
          b.Laminated 3/8 inch (9.53 mm) Glass Profile: 5/32 HS + 0.090 Interlayer + 1/8 HS.
          c.Laminated 15/32 inch (11.91 mm)Glass Profile: 5/32 HS + 0.060 Interlayer + 1/4 HS.
          d.Laminated 7/16 inch (11.112 mm) Glass Profile: 5/32 HS + 0.035 Interlayer + 1/4 HS.
 
          C.Product: ES-1000/1050 - Hung Hermetic Window. Easily adapted to any design, following the more strict construction specifications and architectural standards of safety and durability. This window can be used in residential and commercial constructions or projects.
          1.Large missile impact.
          2.Maximum Size (WxH): 53-1/8 x 74-1/4 inches (1349 x 1886 mm).
          3.Frame depth: 2-5/16 inches (59 mm).
          4.Design Load: Plus 80 psf (3.83 kPa). Minus 90 psf (4.31 kPa).
          5.Water infiltration resistance:12 psf (0.57 kPa).
          6.U-value: 0.77.
          7.Masonry and Wood Construction: Flange frame.
          8.Concrete Openings: Flush frame.
          9.Locking: Sweep lock or vent latch.
          10.Block and tackle or spiral balances.
          11.Aluminum frame screen.
          12.Muntins: Superficial and decorative.
          13.Sill Configuration: Standard and heavy duty hi-rise.
          14.Accessories: Vent latch, sweep lock.
          15.Glass Types: Laminated, tempered and heat strengthened.
          ** NOTE TO SPECIFIER ** Delete laminated glass profile option not required.
          a.Laminated 5/16 inch Glass Profile: 1/8 HS + 0.090 PVB + 1/8 HS.
          b.Laminated 3/8 inch Glass Profile: 5/32 HS + 0.090 PVB + 5/32 HS.
 
          D.Product: ES-EL100 - Single Hung Window.
          1.Large missile impact rated.
          2.Maximum Size (WxH): 53-1/8 x 76 inches (1349 x 1930 mm).
          3.Frame Depth: 3-1/16 inches (78 mm).
          4.Design Load: Plus or minus 80 psf (3.83 kPa).
          5.Water infiltration: 12 psf (0.57 kPa). Air infiltration: 6.24 psf (0.30 kPa).
          6.Front: 2-7/8 inches (73 mm).
          7.Flange Frames: With flush adapters and with fin adapters.
          8.Vent Latch SK08-4010 or sweep lock SL320.
          9.Sill Height Standard: 2-13/16 inches (71 mm).
          10.Sill Height Hi-Rise: 3-3/16 inches (81 mm).
          11.Configuration: Standard sill or High sill.
          12.Laminated and insulating-laminated glass.
          ** NOTE TO SPECIFIER ** Delete laminated glass and profile options not required.
          a.Laminated Glass: 5/16 inches (8 mm) thick.
          1)Profile: 1/8 HS + 0.090 Interlayer +1/8 HS.
          2)Profile: 1/8 HS + 0.075 Interlayer +1/8 HS.
          b.Laminated Glass: 7/16 inches (11 mm).
          1)Profile: 1/8 HS + 0.090 Interlayer +1/4 HS.
          2)Profile: 1/8 HS + 0.075 Interlayer +1/4 HS.
          c.Insulating Laminated Glass: 13/16 inches (21 mm).
          1)Profile: 1/8 Tempered glass + 3/8 air spacer + 1/8 HS+ 0.090 Interlayer + 1/8 HS.
          2)Profile: 1/8 Tempered glass + 3/8 air spacer + 1/8 HS+ 0.075 Interlayer + 1/8 HS.
          d.Insulating Laminated Glass: 7/8 inches (22 mm).
          1)Profile: 1/8 Tempered glass + 5/16 air spacer + 1/8 HS+ 0.090 Interlayer + 1/4 HS.
          2)Profile: 1/8 Tempered glass + 5/16 air spacer + 1/8 HS+ 0.075 Interlayer + 1/4 HS.
          ** NOTE TO SPECIFIER ** Delete interlayer options not required.
          e.Interlayer: Sentryglass Plus (SGP): 0.090 inches (2.29 mm).
          f.Interlayer: Vanceva Storm: 0.075 inches (1.90 mm).
          g.Interlayer: Saflex PVB: 0.090 inches (2.29 mm).
          h.Interlayer: Dupont PVB: 0.090 inches (2.29 mm).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4SWING DOOR AND SLIDING GLASS WINDOW AND DOOR
 
          A.Common Characteristics:
          1.Paint Performance: Tested to the following.
          a.AMMA 2605: Mechanical impact, Chemical adherence, Mechanical adherence, Chemical cured.
          b.ASTM D3363: Mechanical hardness.
          c.ASTM D1400: Mechanical micrage.
          d.ASTM D523: Photometric brightness.
          e.ASTM D244: Photometric color.
          2.Anodizing Performance: Tested to the following.
          a.AMMA 611: Mechanical Abrasion, Mechanical micrage, and Photometric color.
          b.ISO 2143: Chemical Seal.
          c.ASTM B 137: Chemical Coat Loss.
          3.Frame Material: Aluminum. 6063-T6 or 6005-T5.
          4.Structural Silicone: Sealants capable to support high loads. Used to support glass in facades and hurricane rated products.
          a.Acceptable Sealant: Dow Sill 983 or Dow Sill 995.
          5.Weather Sealant Silcone: Used to seal profile unions to avoid air and water infiltration.
          ** NOTE TO SPECIFIER ** Applies to ES-3000, ES-9000, ES-45T, ES-2000/2050, ES-46T, ES-BF5010T, ES-EL400, ES-SGD2020, ES-EL200
          a.Acceptable Sealant: Dow Sill 791. Color: Black or White.
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          6.Glazing Finish: Paint.
          7.Glazing Finish: Serigraphy.
          8.Glazing Finish: Digital printing.
          ** NOTE TO SPECIFIER ** Delete window frame finish options not required.
          9.Window Frame Finish: Electrostatic Paint, Acrinar Arcadia Silver UCFX10003W.
          10.Window Frame Finish: Electrostatic Paint, ESP White UC67122.
          11.Window Frame Finish: Electrostatic Paint, Duranar Bone White UC43350.
          12.Window Frame Finish: Electrostatic Paint, Polycrom LG Bronze UC107473.
          13.Window Frame Finish: Electrostatic Paint, Poycrom III KF-200 UC97603.
          14.Window Frame Finish: Electrostatic Paint, Duranar Hateras white UC105261.
          15.Window Frame Finish: Electrostatic Paint, Duranar Sanibel Sand UC105189.
          16.Window Frame Finish: Electrostatic Paint, Duranar Caribbean Creme UC105191
          17.Window Frame Finish: Electrostatic Paint, Policrom Bronze UC98316.
          18.Window Frame Finish: Electrostatic Paint, Duranar Bermuda Bronze UC105262.
          19.Window Frame Finish: Electrostatic Paint, Duranar Bocatone UC105190.
          20.Window Frame Finish: Electrostatic Paint, Duranar Bugle Gray UC85339.
          21.Window Frame Finish: Electrostatic Paint, Polycron III Signal White UC98884.
          22.Window Frame Finish: Electrostatic Paint Wood Grain, DS 739 2301 / 02L EMBERO.
          23.Window Frame Finish: Electrostatic Paint Wood Grain, DS 733 2601 / 01L TEKA.
          24.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 1807 / 01L NOGAL.
          25.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 2505 / 01L SAPELLY TEXTURADO.
          26.Window Frame Finish: Anodized as determined by Architect from Manufacturer's standard range.
          27.Window Frame Finish: Painted as determined by Architect from Manufacturer's standard range.
          28.Window Frame Finish: Grain finish as determined by Architect from Manufacturer's standard range.
 
          B.Product: ES-EL300 - Elite Swing Door: Standard Sill. Pre-assembled and pre-glazed.
          1.Large and small missile impact rated.
          2.Maximum Size: Single Swing Door: 36 x 108 inches (914 x 2743 mm).
          3.Maximum Size: Double Swing Door: 72 x 108 inches (1829 x 2743 mm).
          4.Maximum Size: Swing Door with Sidelites: 144 x 96 inches (3658 x 2438 mm).
          5.Design Load: Plus or minus 80 psf (3.83 kPa).
          6.Frame Depth: 4 inches (102 mm).
          7.Water infiltration: 12 psf (0.57 kPa).
          8.Hinges: Steel and aluminum.
          9.ADA thresholds available.
          10.Configurations: Single, transom, double, Single door, fixed.
          ** NOTE TO SPECIFIER ** Delete glazing, interlayers, and glass stop options not required.
          11.Laminated Glazing: 7/16 inches (11.11 mm).
          a.Profile: 3/16 HS Glass + Interlayer + 3/16 HS Glass.
          1)Interlayer: Vanceva Storm. 0.075 inches (1.90 mm).
          2)Interlayer: Sentryglass Plus (SGP). 0.090 inches (2.29 mm).
          3)Interlayer: Saflex PVB. 0.090 inches (2.29 mm).
          4)Interlayer: Dupont PVB. 0.090 inches (2.29 mm).
          12.Insulating-Laminated Glazing: 1 inch (25.40 mm).
          a.Profile: 3/16 HS + 3/8 Air Spacer + 3/16 HS Glass + Interlayer + 3/16 HS Glass.
          1)Interlayer: Vanceva Storm. 0.075 inches (1.90 mm).
          2)Interlayer: Sentryglass Plus (SGP). 0.090 inches (2.29 mm).
          3)Interlayer: Saflex PVB. 0.090 inches (2.29 mm).
          4)Interlayer: Dupont PVB. 0.090 inches (2.29 mm).
          b.Glass Stop: Curved.
          c.Glass Stop: Straight.
          d.Glass Stop: For insulating glass.
 
          C.Product: ES-3000 - French Doors: Outswing motion. Pre-assembled and pre-glazed.
          1.Large missile impact rated.
          2.Maximum Size (WxH): 39-5/8 x 95-3/4 inches (1006 x 2432 mm).
          3.Depth: 1-3/4 inch (44 mm).
          4.Frame Depth: 4 inch (102 mm). Sightline: 1-1/2 inch (38 mm).
          5.Design Loads: Plus: 90 psf (4.31 kPa). Minus: 120 psf (5.75 KPa).
          6.Water Infiltration:
          a.Configuration X: 13.5 psf (0.65 kPa).
          b.Configuration XX: 15 psf (0.72 kPa).
          7.U Value: 0.83.
          8.Extruded aluminum butt or steel hinges.
          9.Configuration X, XX, O, OXO, OXXO, OXX-XXO, and XO-OX.
          10.Laminated Glass: Between 5/16 and 7/16 inches (8 and 11 mm).
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1-3/16 HS + 0.090 Sentry Glass Plus + 3/16 HS.
          b.Profile: 1/8 HS + 0.090 PVB + 5/32 hs + 5/32 HS.
          c.Profile: 1/8 HS + 0.090 Sentry Glass + 1/8 HS.
          d.Profile: 1/4 HS + 0.090 Sentry Glass + 1/8 HS.
 
          D.Product: ES-9000 - Impact Door: 2-1/4 inch (57 mm) thick impact rated entrance door. Ideal for high traffic areas such as office and commercial buildings, due to its durability and high security standards. Out swing motion. Pre-assembled door leaf. Fully weather stripped. Corners are reinforced with welded aluminum brackets. Compatible with ES 8000, and ES 9500 storefront systems.
          1.Large missile impact rated.
          2.Maximum Size: Single Swing Door: 53 x 120 inches (1346 x 3048 mm).
          3.Maximum Size: Double Swing Door: 101 x 120 inches (2656 mm).
          4.Maximum Size: Single Door with Sidelites: 51-1/2 x 144 inches (1308 x 3658 mm).
          5.Maximum Size: Double Door with Sidelites: 99-1/2 x 144 inches (2527 x 3658 mm).
          6.Sill height: 1-3/4 inch (44 mm).
          7.Frame Depth: 5 inches (127 mm). Frame Sightline: 2-1/2 inch (64 mm).
          8.Design Load Single Door: Plus and minus 120 psf (5.75 kPa).
          9.Design Load Double Door: Plus and minus 90 psf (4.31 kPa).
          10.Water Infiltration: 18 psf (0.86 kPa).
          11.U Value: 0.77 for Profile: 1/4 SB70XL + 3/8 spacer + 3/16 clear + 0.090 PVB + 3/16 inch clear.
          12.Available with butt hinges or offset pivots.
          13.Thresholds: High and ADA.
          14.Stainless steel hardware.
          15.Configurations: Single door, single door transom, single door sidelite, double door.
          16.Accessories: Three point lock, concealed vertical rod exit devices, overhead concealed closer, and push-pull handle.
          ** NOTE TO SPECIFIER ** Delete laminated glass and options not required.
          17.Laminated Glass: 9/16 inch (14 mm).
          a.Profile: 1/4 HS Glass + 0.09 PVB + 1/4 HS Glass.
          b.Profile: 1/4 HS Glass + 0.09 SGP+ 1/4 HS Glass.
          18.Insulated Glass: 1-1/16 inch (27 mm).
          a.Profile: 1/4 FT Glass + 3/8 Spacer + 3/16 HS + 0.09 PVB + 3/16 HS Glass.
 
          E.Product: ES-45T - Balcony Door. Thermally broken architectural terrace door for insulated glass. Available with sidelites and transom. Multipoint lock. Pre-assembled door leaf. Fully weather-stripped. Out swing motion. Ideal for high rise condominiums and hotels.
          1.AAMA Class: AW70.
          2.Maximum Size: 48 x 96 inches (1219 x 2438 mm).
          3.Water Infiltration: 15 psf (0.72 kPa).
          4.Frame Depth: 4-1/2 inch (114 mm). Frame Sightline: 4-7/8 inch (124 mm).
          5.U-value: 0.35.
          6.Configurations: X, XX, OXXO, O/X, O/XX.
          7.Insulated Glass: 1 inch (25 mm).
          a.Profile: 1/4 HS Glass + 1/2 Spacer + 1/4 HS Glass.
          ** NOTE TO SPECIFIER ** The remaining items are optional. Delete options not required.
          8.ADA threshold.
          9.High bottom rail.
 
          F.Product: ES-46T - Swing Door. Compatible with window wall systems.
          1.Large and small missile impact rated.
          2.Maximum Size (WxH): 40 x 98 inches (1219 x 2438 mm).
          3.Frame depth: 4-1/2 inch (114 mm). Frame sight line: 4-7/8 inch (124 mm).
          4.Sill height: 4-1/2 inch (114 mm).
          5.Design Load Single Door: Plus: 100 psf (4.79 kPa). Minus 120 psf (5.75 kPa).
          6.Design Load Double Door: Plus: 90 psf (4.31 kPa). Minus 100 psf (4.79 kPa).
          7.Water infiltration: 15 psf (0.72 kPa).
          8.Air infiltration: 6.24 psf (0.30 kPa).
          9.Two point lock and three point lock handle.
          10.Configurations: X, 0XX0, and O/XX.
          11.Insulated-Laminated Glass: 1-3/16 inch (30 mm) thick.
          ** NOTE TO SPECIFIER ** Delete profile option not required.
          a.Large Missile Impact Profile: 3/16 HS + 0.090 interlayer + 3/16 HS + 1/2 spacer + 1/4 tempered.
          b.Small Missile Impact Profile: 3/16 HS + 0.060 interlayer + 3/16 HS + 1/2 spacer + 1/4 tempered.
          ** NOTE TO SPECIFIER ** The remaining items are optional. Delete options not required.
          12.Strap anchor.
          13.Transom.
          14.Sidelite.
 
          G.Product: ES-BF5010T - Folding Door. Thermally broken frames. ADA sill.
          1.Large and small missile impact rated.
          2.Maximum Size (WxH): 42 x 120 inches (1067 x 3048 mm).
          3.Frame depth: 5 inch (127 mm). Frame sight line: 2 inches (51 mm).
          4.Sill height: 2-1/2 inch (64 mm).
          5.Design Load: Plus or minus 95 psf (4.55 kPa).
          6.Water infiltration: 15 psf (0.72 kPa).
          7.Air infiltration: 6.24 psf (0.30 kPa).
          8.Heavy duty hardware including pivots, hinges, and carriers.
          9.Multipoint lock.
          10.Accessories: Bumper DCA Door Catch.
          11.Configuration: As detailed on the Drawings.
          ** NOTE TO SPECIFIER ** Delete laminate glass and profile options not required.
          12.Insulating Laminated Glass: 1-3/16 inch (30 mm).
          a.Profile SMI: 1/4 HS + 1/2 air spacer + 3/16 HS+ 0.060 PVB +3/16 HS.
          b.Profile LMI: 1/4 HS + 1/2 air spacer + 3/16 HS+ 0.090 SGP + 3/16 HS.
          13.Laminated Glass: 19/32 inch (15 mm).
          a.Small missile impact Profile: 1/4 HS + 0.060 PVB +1/4 HS .
          b.Large missile impact Profile: 1/4 HS + 0.090 SGP +1/4 HS.
 
          H.Product: ES-EL400 - Sliding Glass Door.
          1.Large missile impact rated.
          2.Maximum Size (WxH): 47 x 96 inches (1194 x 2438 mm).
          3.Frame Depth: 4-9/16 inch (116 mm).
          4.Frame Depth 3 Tracks: 5-11/16 inch (144 mm).
          5.Frame Depth 4 Tracks: 7-1/2 inch (191 mm).
          6.Frame sight line: 3-13/16 inches (97 mm).
          7.Sill Height Standard: 2 inches (51 mm).
          8.Sill Height with Sill Raiser: 2-5/8 inch (67 mm).
          9.Design Load with Reinforcement: Plus or minus 80 psf (3.83 kPa).
          10.Design load without Reinforcement: Plus or minus 60 psf (2.87 kPa).
          11.Water infiltration: 12 psf (0.57 kPa). Air infiltration: 6.24 psf (0.30 kPa).
          12.Reinforced interlocks.
          13.Optional sill raiser.
          14.Two point lock.
          ** NOTE TO SPECIFIER ** Screen for 2-track frame is optional. Delete if not required.
          15.Screen for 2-track frame.
          16.Configurations 4-Tracks: XO/OX, OXO, OXXO, XXXX.
          17.Configuration 3-Tracks: Pocket XXXXXX.
          ** NOTE TO SPECIFIER ** Delete laminate glass and profile and interlayer options not required.
          18.Insulating Laminated Glass, Large Missile Impact: 1-1/32 inch (26 mm) thick.
          a.Profile: 3/16 inch Clear tempered + 3/8 inch air spacer + 3/16 inch Clear HS + 0.090 inch interlayer + 3/16 inch Clear HS.
          b.Profile: 3/16 inch Clear HS + 3/8 inch air spacer + 3/16 inch Clear HS + 0.075 inch vanceva + 3/16 inch Clear HS.
          c.Interlayer: 0.090 interlayer glazing may be SGP or PVB saflex.
          19.Laminated Glass, Large Missile Impact: 15/32 inch (12 mm) thick.
          a.Profile: 3/16 inch Clear H.S + 0.090 inch interlayer + 3/16 inch Clear HS.
          b.Profile: 3/16 inch Clear H.S + 0.075 inch vanceva + 3/16 inch Clear HS.
          c.Interlayer: Sentryglass Plus (SGP): 0.090 inches (2.29 mm).
          d.Interlayer: Saflex PVB: 0.090 inches (2.29 mm).
 
          I.Product: ES-SGD2020 - Sliding Glass Door
          1.Maximum Size (WxH): 48 x 16-3/4 inches (12019 x 425 mm).
          2.Frame Depth 2 Track: 4-3/8 inch (111 mm).
          3.Frame Depth 3 Track: 6-7/16 inch (164 mm).
          4.Frame Depth 4 Track: 8-1/2 inch (216 mm).
          5.Frame Depth 5 Track: 10-9/16 inch (268 mm).
          6.Design loads: Plus or minus 65 psf (3.11 kPa).
          7.Water infiltration: 12 psf (0.57 kPa).
          8.Air infiltration: 6.24 psf (0.30 kPa).
          9.High quality adjustable roller.
          10.Screens options available.
          11.ADA sill option available.
          12.Track Configurations: Two, three, four, five, and corner.
          ** NOTE TO SPECIFIER ** Delete laminate glass option not required.
          13.Laminated Glass: 9/16 inch (14 mm) thick.
          a.Profile: 1/4 inch HS + 0.09 inch Interlayer + 1/4 inch HS.
          14.Insulated-Laminated Glass: 1-1/16 inch (27 mm) thick.
          a.Profile: 3/16 inch Tempered + 3/8 inch Air spacer + 3/16 inch HS + 0.090 inch Interlayer + 1/4 inch HS.
 
          J.Product: ES-2000/2050 - Sliding Window.
          1.Large and small missile impact rated.
          2.Maximum Size (WxH):
          a.Configuration XO: 60 x 72 inches (1524 x 1829 mm).
          b.Configuration XOX: 60 x 108 inches (1524 x 2743 mm).
          3.Frame Depth: 2-5/16 inches (59 mm).
          4.Flange-Type Frame: Masonry and wood construction.
          5.Flush Type Frame: Concrete openings.
          6.Design Load LMI: Plus 83.3 psf (3.99 kPa). Minus 90 psf (4.31 kPa).
          7.Design Load SMI: Plus 82 psf (3.93 kPa). Minus 108 psf (5.17 kPa).
          8.Water Infiltration LMI: 12 psf (0.57 kPa).
          9.Water infiltration SMI: 11 psf (0.53 kPa).
          10.Water infiltration High Sill: 12.3 psf (0.59 kPa).
          11.Surface applied muntins.
          12.Full weatherstripping.
          13.Screens available in aluminum frame and fiberglass mesh.
          14.Side spring latch or sweep lock closing.
          15.Configurations: XO, OX or XOX.
          16.Designed for Multiple Laminated Glass Options:
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/8 Annealed + 0.090 Dupont Sentryglass Plus + 1/8 Annealed.
          b.Profile: 1/8 HS + 0.090 Dupont Sentryglass Plus + 1/8 HS.
          c.Profile: 1/8 Annealed + 0.090 Dupton Butacite PVB + 1/8 Annealed.
          d.Profile: 1/8 HS + 0.090 Dupton Butacite PVB + 1/8 HS.
          e.Profile: 3/16 Annealed + 0.090 Dupont Sentryglass Plus + 3/16 Annealed.
          f.Profile: 5/32 HS + 0.090 Dupton Butacite PVB + 1/8 HS.
          g.Profile: 5/32 HS + 0.090 Dupont Sentryglass Plus + 1/8 HS.
 
          K.Product: ES-EL200 - Sliding Window.
          1.Large and small missile impact rated.
          2.Maximum Size (WxH):
          a.Configuration XO and OX: 62 x 72-15/16 inches (1575 x 1853 mm).
          b.Configuration XOX: 62 x 110 inches (1575 x 2794 mm).
          3.Front: 2-7/8 inches (73 mm).
          4.Frame depth: 2-15/16 inches (75 mm). Frame sight line: 3-1/16 inches (78 mm).
          5.Sill height: 3-5/16 inches (84 mm).
          6.Flange-Type Frame: Flush and fin adapters.
          7.Design Load No Reinforcing: Plus or minus 65 psf (3.11 kPa).
          8.Design Load Reinforcing: Plus: 80 psf (3.83 kPa). Minus 90 psf (4.31 kPa).
          9.Water infiltration: 9.75 psf (0.47 kPa) or 12 psf (0.57 kPa) for sill riser. Air infiltration: 6.24 psf (0.30 kPa).
          10.Mounting stiles with or without reinforcing.
          11.With or without sill riser.
          12.Vent Latch SK08-4010 or sweep lock SL320.
          13.Configurations: XO, OX, and XOX.
          ** NOTE TO SPECIFIER ** Delete laminated glass and profile, not required.
          14.Laminated Glass: 5/16 inch thick.
          a.Profile: 1/8 HS + 0.090 Interlayer +1/8 HS.
          b.Profile: 1/8 HS + 0.075 Interlayer +1/8 HS.
          15.Laminated Glass: 7/16 inch thick.
          a.Profile: 1/8 HS + 0.090 Interlayer +1/4 HS.
          b.Profile: 1/8 HS + 0.075 Interlayer +1/4 HS.
          16.Insulating Laminated Glass: 13/16 inch thick.
          a.Profile: 1/8 Tempered Glass + 3/8 air spacer + 1/8 HS+ 0.090 Interlayer + 1/8 HS.
          17.Insulating Laminated Glass: 7/8 inch thick.
          a.Profile: 1/8 Tempered Glass + 5/16 air spacer + 1/8 HS+ 0.090 Interlayer + 1/4 HS.
          b.Profile: 1/8 Tempered Glass + 5/16 air spacer + 1/8 HS+ 0.075 Interlayer + 1/4 HS.
          ** NOTE TO SPECIFIER ** Delete interlayer options not required.
          18.Interlayer: Sentryglass Plus (SGP): 0.090 inches (2.29 mm).
          19.Interlayer: Vanceva Storm: 0.075 inches (1.90 mm).
          20.Interlayer: Saflex PVB: 0.090 inches (2.29 mm).
          21.Interlayer: Dupont PVB: 0.090 inches (2.29 mm).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5WINDOW WALL AND STOREFRONT
 
          A.Common Characteristics
          1.Paint Performance: Tested to the following.
          a.AMMA 2605: Mechanical impact, Chemical adherence, Mechanical adherence, Chemical cured.
          b.ASTM D3363: Mechanical hardness.
          c.ASTM D1400: Mechanical micrage.
          d.ASTM D523: Photometric brightness.
          e.ASTM D244: Photometric color.
          2.Anodizing Performance: Tested to the following.
          a.AMMA 611: Mechanical Abrasion, Mechanical micrage, and Photometric color.
          b.ISO 2143: Chemical Seal.
          c.ASTM B 137: Chemical Coat Loss.
          3.Frame Material: Aluminum. 6063-T6 or 6005-T5.
          4.Structural Silicone: Sealants capable to support high loads. Used to support glass in facades and hurricane rated products.
          a.Acceptable Sealant:
          1)Dow Sill 983.
          ** NOTE TO SPECIFIER ** Delete Dow Sill 995 if specifying ES-W425, ES-W525.
          2)Dow Sill 995.
          5.Weather Sealant Silcone: Used to seal profile unions to avoid air and water infiltration.
          a.Acceptable Sealant: Dow Sill 791. Color: Black or White.
          ** NOTE TO SPECIFIER ** Delete glazing finish options not required.
          6.Glazing Finish: Paint.
          7.Glazing Finish: Serigraphy.
          8.Glazing Finish: Digital printing.
          ** NOTE TO SPECIFIER ** Delete window frame finish options not required.
          9.Window Frame Finish: Electrostatic Paint, Acrinar Arcadia Silver UCFX10003W.
          10.Window Frame Finish: Electrostatic Paint, ESP White UC67122.
          11.Window Frame Finish: Electrostatic Paint, Duranar Bone White UC43350.
          12.Window Frame Finish: Electrostatic Paint, Polycrom LG Bronze UC107473.
          13.Window Frame Finish: Electrostatic Paint, Poycrom III KF-200 UC97603.
          14.Window Frame Finish: Electrostatic Paint, Duranar Hateras white UC105261.
          15.Window Frame Finish: Electrostatic Paint, Duranar Sanibel Sand UC105189.
          16.Window Frame Finish: Electrostatic Paint, Duranar Caribbean Creme UC105191.
          17.Window Frame Finish: Electrostatic Paint, Policrom Bronze UC98316.
          18.Window Frame Finish: Electrostatic Paint, Duranar Bermuda Bronze UC105262.
          19.Window Frame Finish: Electrostatic Paint, Duranar Bocatone UC105190.
          20.Window Frame Finish: Electrostatic Paint, Duranar Bugle Gray UC85339.
          21.Window Frame Finish: Electrostatic Paint, Polycron III Signal White UC98884.
          22.Window Frame Finish: Electrostatic Paint Wood Grain, DS 739 2301 / 02L EMBERO.
          23.Window Frame Finish: Electrostatic Paint Wood Grain, DS 733 2601 / 01L TEKA.
          24.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 1807 / 01L NOGAL.
          25.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 2505 / 01L SAPELLY TEXTURADO.
          26.Window Frame Finish: Anodized as determined by Architect from Manufacturer's standard range.
          27.Window Frame Finish: Painted as determined by Architect from Manufacturer's standard range.
          28.Window Frame Finish: Grain finish as determined by Architect from Manufacturer's standard range.
 
          B.Product: ES-7000/7100 - Window Wall. A pre-assembled and pre-glazed system, ready to install. Compatible with ES-9000 Impact door.
          1.ES-7000: Large missile impact rated. ES-7100 Small missile impact rated.
          2.Maximum Size (NOA): 60 x 120 inches (1524 x 3048 mm).
          3.Frame Depth: 6 1/8 inches (156 mm). Flush glazed.
          4.Design Load: Plus: 125 psf (5.98 kPa). Minus 150 psf (7.18 kPa).
          5.Integrated door adapter.
          6.Screw covers.
          7.Configurations: Left frame, Center frame, Right frame, Single frame, Single lights, Double lites, Triple lites.
          ** NOTE TO SPECIFIER ** Delete laminated glass and profile options not required.
          8.Laminated Glass: 9/16 inches (14.28 mm).
          a.Profile: 1/4 HS + 0.090 PVB + 1/4 HS.
          9.Laminated Glass: 21/32 inches (16.67 mm).
          a.Profile: 1/4 HS + 0.180 PVB + 1/4 HS.
          10.Insulated-Laminated Glass: 1-5/16 inch (33.34 mm) insulated.
          a.Profile: 1/4 TEMP + 1/2 Spacer + 1/4 HS + 0.090 PVB + 1/4 HS.
          b.Profile: 1/4 TEMP + 1/2 Spacer + 1/4 HS + 0.180 PVB + 1/4 HS.
 
          C.Product: ES-W425 - Window Wall. Thermally broken window wall that can accommodate multiple conditions and saves installation time at the job site. Designed with Insulbar polyamide struts for a superior performance and dual finish capability. Preassembled and pre-glazed.
          1.Maximum Tested Sizes:
          a.(WxH): 45-1/2 x 67 inches (1156 x 1702 mm).
          b.(WxH): 33-1/2 x 91 inches (851 x 2311 mm).
          2.Frame depth: 4-1/2 inches (114 mm). Sight line: 2-1/2 inches (64 mm).
          3.Design Load: Plus or minus 50 psf (2.39 kPa).
          4.Water infiltration: 15 psf (0.72 kPa).
          5.SSG mullions and intermediate horizontals option.
          6.Continuous subsill.
          7.Head receptor and integrated slab cover available.
          8.For Insulated Glass: 1 inch (25 mm).
          9.Profile: 1/4 SB60 + 1/2 argon + 1/4 clear.
          a.U Value: 0.37 estimated.
 
          D.Product: ES-W525 - Unitized thermally broken window wall that can accommodate multiple conditions and saves installation time at the job site. Designed with Insulbar polyamide struts for a superior performance and dual finish capability. Preassembled and pre-glazed.
          1.Maximum Size: 60 x 120 inch (2.87 x 5.75 mm).
          2.Frame Depth: 5 inch (127 mm). Sight line: 2-1/2 inch (64 mm).
          3.Design Load: Plus or minus 65 psf (3.11 kPa).
          4.Water Infiltration: 15 psf (0.72 kPa).
          5.SSG mullions and intermediate horizontals option.
          6.Continuous subsill.
          7.Head receptor and integrated slab cover available.
          8.Integrated vents.
          9.Insulated Glass: 1 inch (25 mm).
          a.Profile: 1/4 SB70 + 1/2 argon + 1/4 clear.
          b.U Value: 0.33, estimated.
 
          E.Product: ES-W625 - Unitized
          1.ES-W625 is a 6 inch (152 mm) unitized thermally broken window wall that can accommodate to multiple conditions and saves installation time at the job site. Designed with Insulbar polyamide struts for a superior performance and dual finish capability. Preassembled and pre-glazed.
          2.Maximum Size: 60 x 120 inch (2.87 x 5.75 mm).
          3.Frame depth: 6 inch (152 mm). Sight line: 2-1/2 inch (64 mm).
          4.Design Load: Plus or minus 65 psf (3.11 kPa).
          5.Water infiltration: 15 psf (0.72 kPa).
          6.SSG mullions and intermediate horizontals option.
          7.Continuous subsill.
          8.Head receptor and integrated slab cover available.
          9.Integrated vents.
          10.Insulated Glass: 1 inch (25 mm).
          a.Profile: 1/4 SB70 Clear + 1/2 argon + 1/4 clear.
          b.U Value: 0.33, estimated.
 
          F.Product: ES-WW1025T - Window Wall. Preassembled and pre-glazed.
          1.Maximum Size (WxH): 38-3/8 x 163-3/4 inch (mm).
          2.Minimum Size (WxH): 16 x 16 inch (406 x 406 mm).
          3.Frame Depth: 10 inches (254 mm). Sight Line: 2-1/2 inch (64 mm).
          4.Design Load: Plus: 75 psf (3.59 kPa). Minus 50 psf (2.39 kPa).
          5.Water infiltration: 15 psf (0.72 kPa).
          6.Inside or outside reglaze.
          7.SSG mullions and intermediate horizontals option.
          8.Head receptor and integrated slab cover available.
          9.Configurations: Single, 2 lites, and 3 lites.
          10.Insulated Glass: 1 inch (25 mm).
          ** NOTE TO SPECIFIER ** Delete profile option not required.
          a.Profile: 1/4 HS + 1/2 Spacer + 1/4 HS.
          b.Profile: 1/4 SB60 + 1/2 argon + 1/4 LOW-E.
          1)U Value: 0.35, estimated.
 
          G.Product: ES-WW1032 - Window Wall: A 10-1/2 inch (267 mm) impact rated window wall system. Compatible with ES-7000 window wall, it features four side captured glazing, and deeper verticals for larger spans. Pre-assembled and pre-glazed.
          1.Large missile impact rated.
          2.Maximum Size: 60 x 192 inches (152 x 4877 mm).
          3.Frame Depth Laminated: 10-1/2 inch (267 mm).
          4.Frame Depth Laminated: 11-1/4 inch (286 mm).
          5.Water Infiltration: 21 psf (1 kPa).
          6.Design Load: Plus and minus 138 psf (6.61 kPa).
          7.Screw cover.
          ** NOTE TO SPECIFIER ** Delete laminated glass option not required.
          8.Laminated Glass: 9/16 inch (14 mm).
          a.Profile: 1/4 HS + 0.09 SGP + 1/4 HS.
          9.Insulated-Laminated Glass: 1-5/16 inch (33 mm).
          a.Profile: 1/4 TEMP + 1/2 Spacer + 1/4 HS + 0.09 SGP + 1/4 HS.
 
          H.Product: ES-WW8832 - Window Wall System. Pre-assembled and pre-glazed. For laminated and insulating-laminated glass. SSG and captured option available.
          1.Large and small and large missile impact.
          2.Maximum Size (WxH): 48 x 109 inches (1219 x 2769 mm).
          3.Frame depth: 7 inch (178 mm).
          4.Design Loads: SMI: Plus: 110 psf (5.27 kPa). Minus: 130 psf (6.22 kPa).
          5.Design Loads: LMI: Plus: 80 psf (3.83 kPa). Minus: 110 psf (5.27 kPa).
          6.Water infiltration: 16.5 psf (0.79 kPa).
          7.Outside glazed.
          8.Reinforced option available for mullions.
          9.Swing door and project out windows options available.
          10.Configurations: Single modules, Left, Center, and Right modules.
          ** NOTE TO SPECIFIER ** Delete laminated glass and profile options not required.
          11.Laminated Glass: 9/16 inches (14 mm).
          a.Profile: 1/4 Tempered +0.060 Buticine interlayer+ 1/4 Tempered.
          b.Profile: 1/4 HS +0.035 Sentryglas interlayer+ 1 /4 HS.
          c.Profile: 1/4 HS +0.09 Sentryglas interlayer+ 1 /4 HS.
          12.Insulated Laminated Glass: 1-5/16 inches (33 mm).
          a.Profile: 1/4 Temp + 1/2 Air spacer+ 1/4 HS + 0.035 SGP interlayer + 1/4 HS.
 
          I.Product: ES-8860 - Storefront: Pre-assembled and pre-glazed. SSG and Captured glaze options.
          1.Maximum Size (WxH): 47-13/16 x 120 inches (1214 x 3048 mm).
          2.Frame depth: 7 inch (178 mm).
          3.Design load: Plus or minus 90 psf (4.31 kPa).
          4.Water infiltration: 17.1 psf (0.82 kPa). Air infiltration: 6.24 psf (0.30 kPa).
          5.Project out window available.
          6.Configurations: 1 lite, 2 or more lites, with project out.
          7.Designed for 9/16 inch (14 mm) laminated glass.
          a.Profile: 1/4 HS + 0.035 SGP +1/4 HS.
 
          J.Product: ES-8000 - Storefront: An impact rated storefront system. This product is preassembled with screw spline and pre-glazed to be delivered ready to install. Compatible with ES-9000 impact door.
          1.Large missile impact rated.
          2.Maximum Size (WxH): 48 x 120 inches (1219 x 3048 mm).
          3.Frame depth: 5 inch (127 mm).
          4.Site-Line: 1-3/4 inch (44 mm) + 1 inch (25 mm) recessed fin.
          5.Design Load: Plus and Minus 130 psf (6.22 kPa).
          6.Water Infiltration: 19.5 psf (0.93 kPa).
          7.Minimum Curving Radius for Architectural Shapes: 20 inches (508 mm).
          8.Integral door adaptor.
          9.Screw cover.
          10.Surface applied OG or flat muntins.
          11.Configurations: 1 lite, 2 lites, 3 lites.
          12.Laminated Tempered Glass: 9/16 inch (14 mm).
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/4 HS + 0.90 SGP + 1/4 HS.
          b.Profile: 1/4 HS + 0.90 PVB + 1/4 HS.
 
          K.Product: ES-8000T - Storefront System: Thermally broken system. Pre-assembled and pre-glazed.
          1.Large missile impact rated.
          2.Maximum Size (WxH): 44-1/4 x 144 inches (1124 x 3658 mm).
          3.Frame depth: 5 inch (127 mm).
          4.Design loads: Plus: 90 psf (4.31 kPa). Minus 120 psf (5.75 kPa).
          5.Water Infiltration: 13.5 psf (0.65 kPa). Air infiltration: 6.25 psf (0.30 kPa).
          6.Screw cover.
          7.Pour and debrige.
          8.Surface applied ogee or flat muntins.
          9.Anodized, painted or wood grain finishes available.
          10.Configurations: Chamfered frame, single, multiple; left, center, right with two or more lites.
          11.Insulated-Laminated Glass: 1-3/16 inch (30 mm).
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          a.Profile: 1/4 HS + 0.090 PVB + 1/4 HS + 3/8 Air spacer+1/4 TEMP.
          b.Profile: 1/4 TEMP + 3/8 Air spacer + 1/4 HS + .090 PVB + 1/4 HS.
          c.Profile: 1/4 HS + 0.090 SGP + 1/4 HS + 3/8 Air spacer +1/4 TEMP.
          d.Profile: 1/4 TEMP + 3/8 Air spacer + 1/4 HS + 0.090 SGP + 1/4 HS.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6CURTAIN WALL
 
          A.Common Characteristics:
          1.Paint Performance: Tested to the following.
          a.AMMA 2605: Mechanical impact, Chemical adherence, Mechanical adherence, Chemical cured.
          b.ASTM D3363: Mechanical hardness.
          c.ASTM D1400: Mechanical micrage.
          d.ASTM D523: Photometric brightness.
          e.ASTM D244: Photometric color.
          2.Anodizing Performance: Tested to the following.
          a.AMMA 611: Mechanical Abrasion, Mechanical micrage, and Photometric color.
          b.ISO 2143: Chemical Seal.
          c.ASTM B 137: Chemical Coat Loss.
          3.Frame Material: Aluminum. 6063-T6 or 6005-T5.
          4.Structural Silicone: Sealants capable to support high loads. Used to support glass in facades and hurricane rated products.
          a.Acceptable Sealant: Dow Sill 953 or Dow Sill 995.
          5.Weather Sealant Silcone: Used to seal profile unions to avoid air and water infiltration.
          a.Acceptable Sealant: Dow Sill 791. Color: Black or White.
          ** NOTE TO SPECIFIER ** Delete the glazing finish options not required.
          6.Glazing Finish: Paint.
          7.Glazing Finish: Serigraphy.
          8.Glazing Finish: Digital printing.
          ** NOTE TO SPECIFIER ** Delete window frame finish options not required.
          9.Window Frame Finish: Electrostatic Paint, Acrinar Arcadia Silver UCFX10003W.
          10.Window Frame Finish: Electrostatic Paint, ESP White UC67122.
          11.Window Frame Finish: Electrostatic Paint, Duranar Bone White UC43350.
          12.Window Frame Finish: Electrostatic Paint, Polycrom LG Bronze UC107473.
          13.Window Frame Finish: Electrostatic Paint, Poycrom III KF-200 UC97603.
          14.Window Frame Finish: Electrostatic Paint, Duranar Hateras white UC105261.
          15.Window Frame Finish: Electrostatic Paint, Duranar Sanibel Sand UC105189.
          16.Window Frame Finish: Electrostatic Paint, Duranar Caribbean Creme UC105191.
          17.Window Frame Finish: Electrostatic Paint, Policrom Bronze UC98316.
          18.Window Frame Finish: Electrostatic Paint, Duranar Bermuda Bronze UC105262.
          19.Window Frame Finish: Electrostatic Paint, Duranar Bocatone UC105190.
          20.Window Frame Finish: Electrostatic Paint, Duranar Bugle Gray UC85339.
          21.Window Frame Finish: Electrostatic Paint, Polycron III Signal White UC98884.
          22.Window Frame Finish: Electrostatic Paint Wood Grain, DS 739 2301 / 02L EMBERO.
          23.Window Frame Finish: Electrostatic Paint Wood Grain, DS 733 2601 / 01L TEKA.
          24.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 1807 / 01L NOGAL.
          25.Window Frame Finish: Electrostatic Paint Wood Grain, DS 750 2505 / 01L SAPELLY TEXTURADO.
          26.Window Frame Finish: Anodized as determined by Architect from Manufacturer's standard range.
          27.Window Frame Finish: Painted as determined by Architect from Manufacturer's standard range.
          28.Window Frame Finish: Grain finish as determined by Architect from Manufacturer's standard range.
          ** NOTE TO SPECIFIER ** Delete model option not required.
 
          B.Model: ES-UN625 - Unitized Curtain Wall. A 6 inch (152 mm) unitized thermally broken curtain wall, designed to meet the performance and aesthetic requirements for a wide range of applications. The insulbar polyamide struts, beside its excellent thermal performance, allows finish design flexibility.
          1.Maximum Size (WxH): 60 x 124-5/8 inches (1524 x 3165 mm).
          2.Frame Depth : 6 inch (152 mm).Sight Line: 2-1/2 inch (64 mm).
          3.Design Load: Plus or minus 55 psf (2.63 kPa).
          4.Water infiltration: 15 psf (0.72 kPa).
          5.Preassembled and pre-glazed.
          6.Two or four-sided SSG and captured options.
          7.Inside and Outside Corners: 90 degrees.
          8.Inside reglaze horizontals option.
          9.Integrated vents.
          10.Ventilation with excellent appearance.
          11.Laminated and tempered glass.
          12.Glazing: Insulated: 1 inch (25 mm). Profile: 1/4 HS + 1/2 Spacer + 1/4 HS.
 
          C.Model: ES-UN8030 - Curtain Wall. Unitized curtain wall system.
          1.Maximum Size (WxH): 60 x 132 inches (1524 x 3353 mm).
          2.Frame Depth, Captured: 8-7/16 inch (214 mm).
          3.Frame Depth, SSG: 7-11/16 inch (195 mm).
          4.Design Load: Plus or Minus 65 psf (3.11 kPa).
          5.Water infiltration: 20 psf (0.96 kPa). Air infiltration: 6.24 psf (0.30 kPa).
          6.Pre-assembled and pre-glazed.
          ** NOTE TO SPECIFIER ** Reinforcement is optional. Delete if not required.
          7.Reinforcement.
          8.Unit Configurations: Left, corner-in, center, corner out, right.
          9.Glazing: Insulated: 1 inch (25 mm).
          a.SSG Profile: 1/4 TEMP + 1/2 Spacer + 1/4 TEMP.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION