MasterFormat: 2014
SpecWizard: customize this spec    Download this Aluminum Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
PGT Industries Aluminum Windows
 
         
SECTION 08 51 13
 
         
ALUMINUM WINDOWS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** PGT Industries; aluminum windows.
This section is based on the products of PGT Industries, which is located at:
P. O. Box 1529
Nokomis, FL 34274
Toll Free Tel: 800-282-6019
Tel: 941-480-1600
Fax: 941-486-8369
Email: request info
Web: http://www.pgtindustries.com
[ Click Here ] for additional information.
All windows and doors can provide a view. But at PGT, we believe in doing more. From our Florida headquarters, our purpose has been providing homeowners with custom windows and doors that fit their unique lifestyle, while also creating products that protect against hurricane force winds. When you choose PGT Custom Windows + Doors you're getting a product we trust in our own homes. That's why we work every day with a clear purpose. In the aftermath of Irma, we look to serve customers in Miami-Dade, Fort Lauderdale-Broward, Jacksonville, Orlando, Naples, Tampa, Sarasota, all of Florida, and the Gulf Coast.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum Windows of the following types:
          1.Impact rated windows. (WinGuard)
          2.Non-impact rated windows. (ClassicVue Series)
          3.Non-impact rated, premium windows. (ClassicVue Max Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 19 13 - Acrylic Water Repellents.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 08 15 13 - Laminated Plastic Doors.
 
          F.Section 08 53 00 - Plastic Windows.
 
          G.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Architectural Manufacturers Association (AAMA).
 
          B.Florida Building Code (FBC).
          1.Florida High-Velocity Hurricane Zones (HVHZ).
 
          C.Miami Dade County.
 
          D.National Fenestration Rating Council (NFRC).
 
          E.Sea Turtle Protection Code.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: PGT Industries, which is located at: P. O. Box 1529; Nokomis, FL 34274; Toll Free Tel: 800-282-6019; Tel: 941-480-1600; Fax: 941-486-8369; Email: request info; Web: http://www.pgtindustries.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** As the best-selling brand of impact-resistant windows and doors in America, WinGuard products exemplify clear purpose of safety, beauty, and strength. Both WinGuard Aluminum and WinGuard Vinyl lines offer innovative designs, UV protection, and impact-resistant strength that stands the test of life. And with more than four million WinGuard products installed around the world, PGT has received zero reported impact failures. Delete article if not required.
 
          2.2IMPACT RATED ALUMINUM WINDOWS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code, meets or exceeds standards for:
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          6)Small and large missile impact protection.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
          2.Deters intruders.
          3.Protects against high winds and wind-borne debris.
          4.Filters out 99 percent of UV rays.
          5.Reduces outside noise.
 
          B.General:
          1.Warranty: 10 year warranty on frame and laminated glass.
          2.Exterior glazed with silicone sealant.
          3.Frame: Heavy-duty aluminum frame.
          a.Depth: 2-3/4 inch (70 mm), nominal.
          b.Flange: 1/2 inch (13 mm).
          4.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single laminated glazing.
          c.Impact rated glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: As indicated on Drawings.
          k.Tint: To be selected by Architect.
          l.Privacy: Obscure glass.
          m.Privacy: White interlayer.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          5.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Applied on both exposed surfaces of glass and within airspace. Profile: 9/16 inch (14 mm) flat grid.
          b.Applied on both exposed surfaces of glass. Profile: 1 inch (25 mm) raised exterior with flat interior.
          c.Profile: 2-1/4 inches (57 mm).
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          6.Finish: Factory painted.
          a.Color: White.
          b.Color: Bronze.
          c.Color: Arizona Beige.
          d.Color: Pebble Khaki.
          e.Color: Venetian Bronze.
          f.Color, Custom: _____.
          g.Color, Custom: To be selected by Architect.
          7.Finish: Eterna.
          a.Color: Acacia.
          b.Color: Dark Oak.
          c.Color: Cherry.
          d.Color: Dark Walnut.
          8.Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: WinGuard Series Single Hung Aluminum Windows, SH7700A; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 80 psf (3.83 kPa) and negative 110 psf (5.27 kPa).
          2.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete sash style option not required.
          3.Sash Style: Standard.
          4.Sash Style: ProView.
          5.Size:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 17 inches (432 mm) minimum.
          b.Width: 53-1/8 inches (1349 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 24 inches (610 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          ** NOTE TO SPECIFIER ** Delete top frame shape option not required.
          6.Top Frame: Rectangular.
          7.Top Frame: Radiused.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          8.Frame: Integral nail fin.
          9.Frame: Flange.
          10.Frame: Equal leg.
          11.Screen: Roll formed frame with 1816 charcoal mesh.
          12.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Argon gas.
          b.Bottom sash locks.
          c.Vent latches.
          d.Window Opening Control Device (WOCD).
          e.High rise sill.
 
          D.Basis of Design: WinGuard Series Horizontal Roller Aluminum Windows, HR7710A; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 80 psf (3.83 kPa) and negative 110 psf (5.27 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          2.Configuration: 2-lite horizontal roller.
          ** NOTE TO SPECIFIER ** Minimum width is 19-3/4 inches (502 mm) for 18 inch (457 mm) height. Minimum width is 28 inches (711 mm) for 14-5/8 inch height. Delete size options not required.
          a.Width: 19-3/4 inches (502 mm) minimum.
          b.Width: 76 inches (1930 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 14-5/8 inches (371 mm). minimum.
          f.Height: 76 inches (1930 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Configuration: 3-lite horizontal roller, 1/4 - 1/2 - 1/4.
          ** NOTE TO SPECIFIER ** Minimum width is 42 inches (1067 mm) for 18 inch (457 mm) height. Minimum width is 53 inches (1346 mm) for 14-5/8 inch height. Delete size options not required.
          a.Width: 42 inches (1067 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 14-5/8 inches (371 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          4.Configuration: 3-lite horizontal roller, 1/3 - 1/3 - 1/3.
          ** NOTE TO SPECIFIER ** Minimum width is 35-1/4 inches (895 mm) for 18 inch (457 mm) height. Minimum width is 42 inches (1067 mm) for 14-5/8 inch height. Delete size options not required.
          a.Width: 35-1/4 inches (895 mm) minimum.
          b.Width: 113-5/8 inches (2886 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 14-5/8 inches (371 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          5.Frame: Integral nail fin.
          6.Frame: Flange.
          7.Frame: Equal leg.
          8.Screen: Roll formed frame with 1816 charcoal mesh.
          9.Rollers: Stainless steel bearing rollers.
          10.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Argon gas.
          b.Vent latches.
          c.Window Opening Control Device (WOCD).
          d.Heavy duty meeting rail.
 
          E.Basis of Design: WinGuard Series Casement Aluminum Windows, CA740; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          2.Configuration: 1-lite casement.
          ** NOTE TO SPECIFIER ** Maximum width is 37 inches (940 mm) for 76 inch (1930 mm) height. Maximum width is 33-1/2 inches (851 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 18-1/2 inches (470 mm) minimum.
          b.Width: 37 inches (940 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Configuration: 2-lite casement.
          ** NOTE TO SPECIFIER ** Maximum width is 74 inches (1880 mm) for 76 inch (1930 mm) height. Maximum width is 67 inches (1702 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 37 inches (940 mm) minimum.
          b.Width: 74 inches (1880 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          4.Configuration: 3-lite casement, 1/4 - 1/2 - 1/4.
          ** NOTE TO SPECIFIER ** Maximum width is 120 inches (3048 mm) for 76 inch (1930 mm) height. Maximum width is 108 inches (2743 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 74 inches (1880 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Configuration: 3-lite casement, 1/3 - 1/3 - 1/3.
          ** NOTE TO SPECIFIER ** Maximum width is 111 inches (2819 mm) for 76 inch (1930 mm) height. Maximum width is 100-1/2 inches (2553 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 55-1/2 inches (1410 mm) minimum.
          b.Width: 111 inches (2819 mm). maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (1600 mm). maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          6.Frame: Flange.
          7.Screen: Extruded frame with 1816 charcoal mesh.
          8.Locking: Multi-point locking system.
          ** NOTE TO SPECIFIER ** Delete hinge options not required.
          9.Hinge: Washable.
          10.Hinge: Egress.
          11.Hinge: Washable egress.
          12.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Argon gas.
          b.Stainless steel hardware package.
          c.Nesting handle.
 
          F.Basis of Design: WinGuard Series Awning Aluminum Windows, AW740; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          2.Configuration: Awning.
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 39 inch (991 mm) height. Maximum width is 27-7/8 inches (708 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 22-1/2 inches (572 mm) minimum.
          b.Width: 60 inches (1524 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Frame: Flange frame.
          4.Screen: Extruded frame with 1816 charcoal mesh.
          5.Locking: Multi-point locking system.
          6.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Argon gas.
          b.Stainless steel hardware package.
          c.Nesting handle.
 
          G.Basis of Design: WinGuard Series Picture Casement Aluminum Windows, CA740F; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          2.Configuration: Fixed casement.
          ** NOTE TO SPECIFIER ** Maximum size is 32 square feet. Delete size options not required.
          a.Width: 18 inches (457 mm) minimum.
          b.Width: As indicated on Drawings.
          c.Width: _____.
          d.Height: 18 inches (457 mm) minimum.
          e.Height: As indicated on Drawings.
          f.Height: _____.
          3.Frame: Flange frame.
          4.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Argon gas.
          b.Stainless steel hardware package.
 
          H.Basis of Design: WinGuard Series Fixed Lite Picture Aluminum Windows, as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete model option not required.
          1.Model PW7720A: Standard.
          2.Model AR7720A: Argon gas filled.
          3.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          4.Configuration: Fixed.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Half circle.
          c.Shape: Quarter circle.
          d.Shape: Gothic.
          e.Shape: Octagon.
          f.Shape: Peak pentagon.
          g.Shape: Hexagon.
          h.Shape: Trapezoid.
          i.Shape: Full circle.
          ** NOTE TO SPECIFIER ** Maximum size is 42 square feet. Delete size options not required.
          j.Width: 14-1/2 inches (368 mm) minimum.
          k.Width: As indicated on Drawings.
          l.Width: _____.
          m.Height: 14-1/2 inches (368 mm) minimum.
          n.Height: As indicated on Drawings.
          o.Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          5.Frame: Integral nail fin.
          6.Frame: Flange.
          7.Frame: Equal leg.
          8.Included Options:
          ** NOTE TO SPECIFIER ** Stainless steel hardware package is optional. Delete if not required.
          a.Stainless steel hardware package.
          ** NOTE TO SPECIFIER ** Ideal for both new construction and replacement window projects, ClassicVue products are manufactured with clear purpose. This line is built with extruded aluminum frames that are mechanically fastened at the corners for added strength, and the finished product receives corrosion-resistant hardware for even greater durability. Delete article if not required.
 
          2.3NON-IMPACT ALUMINUM WINDOWS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code, meets or exceeds standards for:
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
 
          B.General:
          1.Warranty:
          a.3 year warranty on frame and component parts.
          b.Limited lifetime warranty on insulating glass units.
          2.Frame: Extruded aluminum frame with mechanically fastened corners.
          3.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single monolithic glazing.
          c.Non-impact glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: Graylite II.
          k.Tint: As indicated on Drawings.
          l.Tint: To be selected by Architect.
          m.Privacy: Obscure glass.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          r.Argon gas fill.
          4.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Exterior 1 inch (25 mm) wide raised muntin and interior 1 inch (25 mm) wide flat bar.
          b.Colonial insulating muntins. Profile: 9/16 inch (14 mm) flat grid.
          c.Pattern: Standard.
          d.Pattern: Brittany/Prairie.
          5.Finish: Factory painted.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          a.Color: White.
          b.Color: Bronze.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: ClassicVue Series Single Hung Aluminum Windows, SH200; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 55 psf (2.63 kPa) and negative 65 psf (3.11 kPa).
          2.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Pass-through.
          b.Sash Style: Standard.
          c.Sash Style: ProView.
          d.Top Frame: Rectangular.
          e.Top Frame: Arch Top.
          f.Top Frame: Radiused.
          3.Size:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 12 inches (305 mm) minimum.
          b.Width: 53-1/8 inches (1349 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 23 inches (584 mm) minimum.
          f.Height: 78 inches (1981 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame option not required.
          4.Frame: Nail Fin, Depth: 2 inches (51 mm). 1-1/8 inch (28.6 mm) integral fin.
          5.Frame: Flange, Depth: 2 inches (51 mm). 1/2 inch (13 mm) front flange
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          6.Screen: 1816 Charcoal mesh.
          7.Screen: 1816 Gray mesh.
          8.Screen: 2020 mesh.
          9.Hardware:
          a.Two cam lever sash locks.
          b.Two concealed block-and-tackle spring sash balances.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Stainless steel assembly screws.
          10.Weatherstripping:
          a.Fin seal at sides and top of vent.
          b.Compressed finned vinyl bulb at bottom of vent.
 
          D.Basis of Design: ClassicVue Series Horizontal Roller Aluminum Windows, HR210; as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          1.Configuration: 2-lite horizontal roller.
          a.Design Pressure: Positive 45 psf (2.15 kPa) and negative 45 psf (2.15 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 15.5 inches (394 mm) minimum.
          c.Width: 74 inches (1880 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 16 inches (406 mm) minimum.
          g.Height: 72 inches (1829 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          2.Configuration: 3-lite horizontal roller, 1/4 - 1/2 - 1/4.
          a.Design Pressure: Positive 51 psf (2.44 kPa) and negative 51 psf (2.44 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 30.5 inches (775 mm) minimum.
          c.Width: 120 inches (3048 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 16 inches (406 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          3.Configuration: 3-lite horizontal roller, 1/3 - 1/3 - 1/3.
          a.Design Pressure: Positive 55 psf (2.63 kPa) and negative 62 psf (2.97 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 23 inches (584 mm) minimum.
          c.Width: 90 inches (2286 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 16 inches (406 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          4.Frame: Flange. Depth: 2 inches (51 mm). 1/2 inch (13 mm) front flange.
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          5.Screen: 1816 Charcoal mesh.
          6.Screen: 1816 Gray mesh.
          7.Screen: 2020 mesh.
          8.Hardware:
          a.Four brass rollers in two roller housings per vent.
          b.Two cam lever sash locks on each vent.
          c.Plastic weep hole covers.
          ** NOTE TO SPECIFIER ** Delete if not required.
          d.Stainless steel assembly screws.
          9.Weatherstripping:
          a.Two compressed vinyl bulbs at jambs.
          b.Two fin seal weatherstrips at top and bottom.
 
          E.Basis of Design: ClassicVue Series Fixed Lite Picture Aluminum Windows as manufactured by PGT Custom Windows and Doors.
          1.Model PW220: Standard.
          2.Model AR220: Argon gas filled.
          3.Performance and Design Requirements:
          a.Design Pressure: Positive 85 psf (2.87 kPa) and negative 85 psf (2.87 kPa).
          4.Configuration: Fixed.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Quarter circle.
          c.Shape: Half circle.
          d.Shape: Full circle.
          e.Shape: Oval.
          f.Shape: Ellipse.
          g.Shape: Fan.
          h.Shape: Eyebrow.
          i.Shape: Arch.
          j.Shape: Gothic.
          k.Shape: Triangle.
          l.Shape: Trapezoid.
          m.Shape: Pentagon.
          n.Shape: Hexagon.
          o.Shape: Octagon.
          p.Shape: Hotdog.
          q.Shape: Quadrafoil.
          r.Shape: _____.
          ** NOTE TO SPECIFIER ** Minimum size is 9 x 6 inches for flange frame and 9 x 5 for nail fin frame, maximum size 145 x 145. Delete size options not required.
          s.Width: 9 inches (229 mm) minimum.
          t.Width: 145 inches (3683 mm) maximum.
          u.Width: As indicated on Drawings.
          v.Width: _____.
          w.Height: 5 inches (127 mm) minimum for nail fin frame.
          x.Height: 6 inches (152 mm) minimum for flange frame.
          y.Height: 145 inches (3683 mm) maximum.
          z.Height: As indicated on Drawings.
          aa.Height: _____.
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          5.Screen: 1816 Charcoal mesh.
          6.Screen: 1816 Gray mesh.
          7.Screen: 2020 mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          8.Frame: Flange. Depth: 2 inches (51 mm). 1/2 inch (13 mm) front flange
          9.Frame: Nail fin. Depth: 2 inches (51 mm). 1-1/8 inch (28.6 mm) integral fin.
          ** NOTE TO SPECIFIER ** Delete if not required.
          10.Stainless steel assembly screws.
          ** NOTE TO SPECIFIER ** ClassicVue Max offers a comprehensive line of quality windows and doors for your residential and light commercial use in both new construction and replacement windows. These products are built with mechanically fastened corners and corrosion-resistant hardware for durability and easy maintenance through the years ahead. Delete article if not required.
 
          2.4NON-IMPACT RATED, PREMIUM ALUMINUM WINDOWS
 
          A.Performance and Design Requirements:
          1.Standards Compliance:
          a.Miami Dade protocols.
          b.Florida Building Code, meets or exceeds standards for:
          1)Air infiltration.
          2)Deglazing.
          3)Structural integrity.
          4)Water resistance.
          5)Forced-entry resistance.
          c.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          d.Sea Turtle Protection Code.
 
          B.General:
          1.Warranty:
          a.3 year warranty on frame and component parts.
          b.Limited lifetime warranty on insulating glass units.
          2.Frame: Extruded aluminum frame with mechanically fastened corners.
          3.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Exterior 1 inch (25 mm) wide raised muntin and interior 1 inch (25 mm) wide flat bar.
          b.Exterior 1 inch (25 mm) wide raised ogee muntin and interior 1 inch (25 mm) wide low profile ogee.
          c.Interior and exterior 1 inch (25 mm) wide flat bar.
          d.Colonial insulating muntins. Profile: 9/16 inch (14 mm) flat grid.
          e.Pattern: Standard.
          f.Pattern: Brittany/Prairie.
          4.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single monolithic glazing.
          c.Non-impact glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Solar Cool Bronze.
          i.Tint: Azure Blue.
          j.Tint: Graylite II.
          k.Tint: As indicated on Drawings.
          l.Tint: To be selected by Architect.
          m.Privacy: Obscure glass.
          n.Coating: Low-E, Energy Shield.
          o.Coating: Low-E, Energy Shield Max.
          p.Coating: None.
          q.Coating: _____.
          r.Argon gas fill.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          5.Finish: Factory painted.
          a.Color: White.
          b.Color: Bronze.
          c.Color: Arizona Beige.
          d.Color: Pebble Khaki.
          e.Color: Venetian Bronze.
          6.Finish: Clear anodized.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: ClassicVue Max Series Single Hung Aluminum Windows, SH7600A; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 80 psf (3.83kPa).
          2.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Sash Style: Standard.
          b.Sash Style: ProView.
          c.Top Frame: Rectangular.
          d.Top Frame: Radiused.
          3.Size:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 18 inches (457 mm) minimum.
          b.Width: 53-1/8 inches (1349 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 25 inches (635 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          4.Frame: Nail fin frame. Depth: 2.784 inches (71 mm). 1-1/8 inch (28.6 mm) integral fin.
          5.Frame: Flange frame. Depth: 2.784 inches (71 mm). 1/2 inch (13 mm) front flange.
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          6.Screen: 1816 Charcoal mesh.
          7.Screen: BetterVue.
          8.Hardware:
          a.Two cam lever sash locks.
          b.Two spiral torsion spring sash balances.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Stainless steel assembly screws.
          9.Weatherstripping:
          a.Fin seal at sides and top of vent.
          b.Compressed finned vinyl bulb at bottom of vent.
 
          D.Basis of Design: ClassicVue Max Series Horizontal Roller Aluminum Windows, HR7610A; as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          1.Configuration: 2-lite horizontal roller.
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 80 psf (3.83 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 21 inches (533 mm) minimum.
          c.Width: 76 inches (1930 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 22-1/8 inches (562 mm) minimum.
          g.Height: 76 inches (1930 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          2.Configuration: 3-lite horizontal roller, 1/4 - 1/2 - 1/4.
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 80 psf (3.3.83 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 44 inches (1118 mm) minimum.
          c.Width: 120 inches (3048 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 22-1/8 inches (562 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          3.Configuration: 3-lite horizontal roller, 1/3 - 1/3 - 1/3.
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 80 psf (3.83 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 45-1/4 inches (1149 mm) minimum.
          c.Width: 113-5/8 inches (2886 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 22-1/8 inches (562 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          4.Frame: Flange.
          a.Depth: 2.784 inches (71 mm).
          b.Flange: 1/2 inch (13 mm) front flange.
          c.Nail Fin: 1-1/8 inch (28.6 mm) integral fin.
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          5.Screen: 1816 Charcoal mesh.
          6.Screen: 1816 Gray mesh.
          7.Screen: 2020 mesh.
          8.Hardware:
          a.Four brass rollers in two roller housings per vent.
          b.Two cam lever sash locks on each vent.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Stainless steel assembly screws.
          9.Weatherstripping:
          a.Compressed vinyl bulbs at jams.
          b.Two fin seal weatherstrips at top and bottom.
 
          E.Basis of Design: ClassicVue Max Series Casement Aluminum Windows, CA640; as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          1.Configuration: 1-lite casement.
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          ** NOTE TO SPECIFIER ** Maximum width is 37 inches (940 mm) for 76 inch (1930 mm) height. Maximum width is 33-1/2 inches (851 mm) for 84 inch (2134 mm) height. Delete size options not required.
          b.Width: 18-1/2 inches (470 mm) minimum.
          c.Width: 37 inches (940 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 17 inches (432 mm) minimum.
          g.Height: 84 inches (2134 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          2.Configuration: 2-lite casement.
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 90 psf (4.31 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 37 inches (940 mm) minimum.
          c.Width: 74 inches (1880 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 17 inches (432 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          3.Configuration: 3-lite casement, 1/4 - 1/2 - 1/4.
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 90 psf (4.31 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 74 inches (1880 mm) minimum.
          c.Width: 120 inches (3048 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 18 inches (457 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          4.Configuration: 3-lite casement, 1/3 - 1/3 - 1/3.
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 90 psf (4.31 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 55-1/2 inches (1410 mm) minimum.
          c.Width: 111 inches (2819 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 18 inches (457 mm) minimum.
          g.Height: 63 inches (1600 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          5.Frame: Flange. Depth: 2.784 inches (71 mm).
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          6.Screen: 1816 Charcoal mesh.
          7.Screen: 1816 Gray mesh.
          8.Screen: 2020 mesh.
          9.Locking: Multi-point locking system.
          ** NOTE TO SPECIFIER ** Delete hinge options not required.
          10.Hinge: Washable hinge.
          11.Hinge: Egress hinge.
          12.Hinge: Washable egress hinge.
          13.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Stainless steel hardware package.
          b.Nesting handle.
 
          F.Basis of Design: ClassicVue Max Series Awning Aluminum Windows, AW640; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 90 psf (4.31 kPa) and negative 130 psf (6.22 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          2.Configuration: Awning.
          ** NOTE TO SPECIFIER ** Maximum width is 60 inches (1524 mm) for 39 inch (991 mm) height. Maximum width is 27-7/8 inches (708 mm) for 84 inch (2134 mm) height. Delete size options not required.
          a.Width: 22-1/2 inches (572 mm) minimum.
          b.Width: 60 inches (1524 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 17 inches (432 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Frame: Flange. Depth: 2.784 inches (71 mm).
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          4.Screen: 1816 Charcoal mesh.
          5.Screen: 1816 Gray mesh.
          6.Screen: 2020 mesh.
          7.Locking: Multi-point locking system.
          ** NOTE TO SPECIFIER ** Delete if not required.
          8.Stainless steel hardware package.
          9.Included Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Stainless steel hardware package.
          b.Nesting handle.
 
          G.Basis of Design: ClassicVue Max Series Fixed Lite Picture Aluminum Windows, as manufactured by PGT Custom Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete model option not required.
          1.Model PW7620A: Standard.
          2.Model AR7620A: Argon gas filled.
          3.Performance and Design Requirements:
          a.Design Pressure: Positive 80 psf (3.83 kPa) and negative 80 psf (3.83 kPa).
          4.Configuration: Fixed.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Half circle.
          c.Shape: Eyebrow.
          d.Shape: Arch.
          e.Shape: Trapezoid.
          f.Shape: _____.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          g.Width: 14-1/2 inches (368 mm) minimum.
          h.Width: 145 inches (3683 mm) maximum.
          i.Width: As indicated on Drawings.
          j.Width: _____.
          k.Height: 14-1/2 inches (368 mm) minimum.
          l.Height: 145 inches (3683 mm) maximum.
          m.Height: As indicated on Drawings.
          n.Height: _____.
          ** NOTE TO SPECIFIER ** Delete screen options not required.
          5.Screen: 1816 Charcoal mesh.
          6.Screen: 1816 Gray mesh.
          7.Screen: 2020 mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          8.Frame: Flange. Depth: 2.784 inches (71 mm).
          9.Frame: Nail fin. Depth: 2.784 inches (71 mm).
          10.Frame: Equal leg. Depth: 2.784 inches (71 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
          11.Stainless steel assembly screws.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          B.Securely fasten frames, and set units level, plumb, and square with respect to the surrounding structure, without twist or bow.
 
          C.Place insulation materials around shim spaces as required to ensure continuity of the thermal barrier of the structure.
 
          D.Apply sealant all around between the aluminum frame and the structure, ensuring that a continuous airtight and watertight perimeter seal results. Leave exposed surfaces clean and free of sealant.
 
          3.4ADJUSTING
 
          A.Ensure that units freely operate in a normal fashion, and that vents make proper contact with weatherstripping perimeter seal. Adjust frame, vent, or hardware as needed.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION