MasterFormat: 2014
Download this Aluminum Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Panda Windows & Doors Aluminum Windows
 
         
SECTION 08 51 13
 
         
ALUMINUM WINDOWS
 
         
 
         
Copyright 2019 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Panda Windows & Doors; aluminum windows.
This section is based on the products of Panda Windows & Doors, which is located at:
3415 Bellington Rd.
N. Las Vegas, NV 89030
Tel: 702-643-5700
Fax: 702-643-5715
Email: request info
Web: http://www.panda-windows.com
[ Click Here ] for additional information.
Panda Windows & Doors focuses on engineering state-of-the-art, innovative products that unite the inside with the outside. Each door is engineered to the highest standards and custom manufactured. We offer a full range of options and finishes to appeal to even the most discerning customer. Panda Windows & Doors™ is passionate about developing products that magically transform any architectural design, from home projects to commercial endeavors.
Over two decades of innovative design.
Headquarters located in fabulous Las Vegas.
Our passion shows in every one of our products.
Expert customer service available every step of the way.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum Windows of the following types:
          1.All aluminum. (S.45)
          2.Aluminum, thermally broken. (TS.67)
          3.Wood clad aluminum. (S.46)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 07 60 00 - Flashing and Sheet Metal.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 10 28 13.13 - Commercial Toilet Accessories.
 
          F.Section 08 34 63.33 - Detention Door Frame Protection.
 
          G.Section 08 34 63 - Detention Doors and Frames.
 
          H.Section - .
 
          I.Section 08 70 00 - Hardware.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles and Tubes.
          2.ASTM E2190 - Standard Specification for Insulating Glass Unit Performance and Evaluation.
 
          B.American Architectural Manufacturers Association (AAMA):
          1.AAMA 1503 - Voluntary Test Method for Thermal Transmittance and Condensation Resistance of Windows, Doors and Glazed Wall Sections.
          2.AAMA 2604 - Voluntary Specifications, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
          3.AAMA 2605 - Voluntary Specifications, Performance Requirements and Test Procedures for Superior Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          C.American National Standards Institute (ANSI):
          1.ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
 
          D.Consumer Product Safety Commission (CPSC):
          1.CPSC 16 CFR 1201 - Safety Standard for Architectural Glazing Materials.
 
          E.Glass Association of North America (GANA):
          1.GANA Glazing Manual.
 
          F.National Fenestration Rating Council (NFRC):
          1.NFRC 100 - Procedure for Determining Fenestration Product U-Factors.
          2.NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficients and Visible Transmittance at Normal Incidence.
          3.NFRC 500 - Procedure for Determining Fenestration Product Condensation Resistance Values.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples:
          1.Two 6 inch (152 mm) samples of window profile.
          2.Two 12 x 12 inches (304 x 304 mm) samples of glazing.
          3.Two sample chips of frame finish.
 
          D.Shop Drawings: Include details of materials, measurements, hardware, glass, and finish.Include relationship with adjacent construction.
 
          E.Design Data: Engineering data illustrating compliance with specified design and performance criteria. Have submittal signed and sealed by a Licensed Professional Engineer.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials in manufacturer's original packaging with identification labels intact and in sizes to suit project.
 
          B.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
          1.Store product flat in dry well-ventilated area protected from exposure to harmful weather conditions and at temperature conditions recommended by manufacturer.
 
          C.Prior to installation, keep the protective film to prevent product from getting scratched or damaged by dirt and debris. Remove as recommended by Manufacturer following installation.
 
          D.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Panda Windows & Doors, which is located at: 3415 Bellington Rd.; N. Las Vegas, NV 89030; Tel: 702-643-5700; Fax: 702-643-5715; Email: request info; Web: http://www.panda-windows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Standards Compliance:
          1.Comply with the recommendations of the GANA Glazing Manual.
          2.Safety Glazing Requirements: Per ANSI Z97.1 and CPSC 16CFR 1201.
          3.Laminated Glass Requirements: ASTM C 1172.
          4.Insulating Glass Unit Requirements: ASTM E 2190.
          5.Aluminum Profiles: 6063-T5 extruded aluminum per ASTM B221.
 
          B.Thermal Movement: Design to allow movement based on the following:
          ** NOTE TO SPECIFIER ** Delete options not required.
          1.Ambient Temperature: 120 degrees F (49 degrees C).
          2.Ambient Temperature (F/C): ________.
          3.Surface Temperature: 180 degrees F (82 degrees C).
          4.Surface Temperature: (F/C): ________.
          ** NOTE TO SPECIFIER ** Classic European designs custom made to fit your needs. Delete Article if not required.
 
          2.3ALL ALUMINUM WINDOWS
 
          A.Basis of Design: All Aluminum Windows S.45 as manufactured by Panda Windows and Doors:
          1.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Fixed, straight.
          b.Fixed, radiused.
          ** NOTE TO SPECIFIER ** Minimum radius is 36 inches (914 mm). Delete radius option not required.
          1)Radius: 36 inches (914 mm).
          2)Radius: _____.
          c.Fixed, butt glazed 45 degree angle.
          d.Fixed, butt glazed 90 degree angle.
          e.In-swing casement.
          f.Out-swing casement.
          g.Tilt and turn, in-swing.
          h.Double unit with one fixed and one in-swing casement.
          i.Double unit with one fixed and one out-swing casement.
          j.Double unit with one fixed and one in-swing tilt and turn.
          k.Double unit with two in-swing casements.
          l.Double unit with two out-swing casements.
          m.Double unit with one casement and one in-swing tilt and turn.
          n.Double unit with two in-swing tilt and turns with center divide.
          o.In-swing hopper.
          p.Out-swing hopper.
          q.In-swing awning.
          r.Out-swing awning.
          s.Simulated transom.
          ** NOTE TO SPECIFIER ** Delete frame option not required.
          2.Frame: Narrow Fixed:
          a.Depth: 1-13/16 inches (46 mm).
          b.Width: 1-13/16 inches (46 mm).
          3.Frame: Narrow Operable In-swing:
          a.Depth: 1-13/16 inches (46 mm).
          b.Width: 3-3/8 inches (86 mm).
          4.Frame: Narrow Operable Out-swing:
          a.Depth: 1-13/16 inches (46 mm).
          b.Width: 3-7/16 inches (87 mm).
          5.Frame: Wide Fixed:
          a.Depth: 3-1/2 inches (90 mm).
          b.Width: 1-13/16 inches (97 mm).
          6.Frame: Wide Operable In-swing:
          a.Depth: 3-1/2 inches (90 mm).
          b.Width: 3-3/8 inches (86 mm).
          7.Frame: Wide Operable Out-swing:
          a.Depth: 3-1/2 inches (90 mm).
          b.Width: 3-7/16 inches (87 mm).
          ** NOTE TO SPECIFIER ** Delete window size option not required.
          8.Window Size: _____.
          9.Window Size: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete divided lite options not required.
          10.Divided Lites: Horizontal true dividers.
          11.Divided Lites: Simulated divided lites.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          12.Glass Thickness: 1 inch (25 mm).
          13.Glass Thickness: _____.
 
          B.Hardware:
          ** NOTE TO SPECIFIER ** Delete hinge option not required.
          1.Hinges: Black.
          2.Hinges: Powder coat.
          3.Locking: Stainless steel multi-point locking system.
          4.Handles:
          ** NOTE TO SPECIFIER ** Delete style and color options not required.
          a.Style: Prima Miss.
          1)Color: Silver
          2)Color: Black
          3)Color: Powder coat, _____.
          b.Style: Cremone.
          1)Color: Black
          2)Color: Powder coat, _____.
          c.Style: BAS Outswing Handle.
          1)Color: Black
          5.Weatherstripping: Manufacturer's standard EPDM gasket.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Modify glass type as required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate aluminum-framed windows for openings indicated.
          2.Glazing: Glaze windows in the factory.
          3.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** Permanent thermal barrier effectively fights energy transfer between inside and outside. Delete Article if not required.
 
          2.4ALUMINUM, THERMALLY BROKEN WINDOWS
 
          A.Basis of Design: Aluminum, Thermally Broken Windows TS.67 as manufactured by Panda Windows and Doors:
          1.Performance Criteria:
          a.NFRC 102, Fixed Window:
          1)Result: U-Value of 0.30.
          2)Tested Unit Size: 47-1/4 x 59-1/8 inches (1200 x 1502 mm).
          3)Tested Glazing: Double pane 3/16 inch (4.8 mm) glazing, 0.52 inch (13 mm) argon filled air space, Cardinal E366 coating on No. 2 surface, Cardinal i89 coating on No. 4 surface.
          b.NFRC 100/200/500, Fixed Window:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.32.
          2)Solar Heat Gain Coefficient (SHGC): 0.31.
          3)Visible Transmittance (VT): 0.58.
          4)Condensation Resistance: 58.
          5)Tested Unit: Fixed window.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.875 inch (22 mm) argon filled air space, low-E coating on No. 2 surface.
          c.NFRC 102, Operable Window:
          1)Result: U-Value of 0.31.
          2)Tested Unit Size: 47-1/4 x 59-1/8 inches (1200 x 1502 mm).
          3)Tested Glazing: Double pane 3/16 inch (4.8 mm) glazing, 0.52 inch (13 mm) argon filled air space, Cardinal E366 coating on No. 2 surface, Cardinal i89 coating on No. 4 surface.
          d.NFRC 100/200/500, Operable Window:
          ** NOTE TO SPECIFIER ** See Manufacturer's data for different glazing systems. Modify as required for glazing selected or specify in glazing paragraph below.
          1)U-Factor: 0.35.
          2)Solar Heat Gain Coefficient (SHGC): 0.28.
          3)Visible Transmittance (VT): 0.51.
          4)Condensation Resistance: 54.
          5)Tested Unit: Tilt turn window.
          6)Tested Glazing: Double pane 1/4 inch (6 mm) glazing, 0.875 inch (22 mm) argon filled air space, low-E coating on No. 2 surface.
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Fixed, straight.
          b.Fixed, radiused.
          ** NOTE TO SPECIFIER ** Minimum radius is 36 inches (914 mm). Delete radius option not required.
          1)Radius: 36 inches (914 mm).
          2)Radius: _____.
          c.Fixed, butt glazed 45 degree angle.
          d.Fixed, butt glazed 90 degree angle.
          e.In-swing casement.
          f.Out-swing casement.
          g.Tilt and turn, in-swing.
          h.Double unit with one fixed and one in-swing casement.
          i.Double unit with one fixed and one out-swing casement.
          j.Double unit with one fixed and one in-swing tilt and turn.
          k.Double unit with two in-swing casements.
          l.Double unit with two out-swing casements.
          m.Double unit with one casement and one in-swing tilt and turn.
          n.Double unit with two in-swing tilt and turns with center divide.
          o.In-swing hopper.
          p.Out-swing hopper.
          q.In-swing awning.
          r.Out-swing awning.
          s.Simulated transom.
          ** NOTE TO SPECIFIER ** Delete frame option not required.
          3.Frame: Fixed:
          a.Depth: 2-3/4 inches (70 mm).
          b.Width: 1-7/8 inches (48 mm).
          4.Frame: Operable In-swing:
          a.Depth: 3-1/16 inches (78 mm).
          b.Width: 3-7/16 inches (87 mm).
          5.Frame: Operable Out-swing:
          a.Depth: 3-1/16 inches (78 mm).
          b.Width: 4-1/4 inches (107 mm).
          ** NOTE TO SPECIFIER ** Delete window size option not required.
          6.Window Size: _____.
          7.Window Size: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete divided lite options not required.
          8.Divided Lites: Horizontal true dividers.
          9.Divided Lites: Simulated divided lites.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          10.Glass Thickness: 1 inch (25 mm).
          11.Glass Thickness: _____.
 
          B.Hardware:
          ** NOTE TO SPECIFIER ** Delete hinge option not required.
          1.Hinges: Black.
          2.Hinges: Powder coat.
          3.Locking: Stainless steel multi-point locking system.
          4.Handles:
          ** NOTE TO SPECIFIER ** Delete style and color options not required.
          a.Style: Prima Miss.
          1)Color: Silver
          2)Color: Black
          3)Color: Powder coat, _____.
          b.Style: Cremone.
          1)Color: Black
          2)Color: Powder coat, _____.
          c.Style: BAS Outswing Handle.
          1)Color: Black
          5.Weatherstripping: Manufacturer's standard EPDM gasket.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Modify glass type as required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate aluminum-framed windows for openings indicated.
          2.Frames: 1/8 inch (3 mm) thick extrusions with thermal break of 15/16 inch (24 mm) polyamide.
          3.Glazing: Glaze windows in the factory.
          4.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
          ** NOTE TO SPECIFIER ** A weather resistant exterior paired with an inviting interior. Delete Article if not required.
 
          2.5WOOD CLAD ALUMINUM WINDOWS
 
          A.Basis of Design: Wood Clad Aluminum Windows S.46 as manufactured by Panda Windows and Doors:
          1.Interior Cladding: Unfinished Wood.
          ** NOTE TO SPECIFIER ** Delete species options not required.
          a.Species: To be selected by Architect.
          b.Species: Pine.
          c.Species: Poplar.
          d.Species: _____.
          2.Configuration:
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          a.Fixed, straight.
          b.Fixed, radiused.
          ** NOTE TO SPECIFIER ** Minimum radius is 36 inches (914 mm). Delete radius option not required.
          1)Radius: 36 inches (914 mm).
          2)Radius: _____.
          c.Fixed, butt glazed 45 degree angle.
          d.Fixed, butt glazed 90 degree angle.
          e.In-swing casement.
          f.Out-swing casement.
          g.Tilt and turn, in-swing.
          h.Double unit with one fixed and one in-swing casement.
          i.Double unit with one fixed and one out-swing casement.
          j.Double unit with one fixed and one in-swing tilt and turn.
          k.Double unit with two in-swing casements.
          l.Double unit with two out-swing casements.
          m.Double unit with one casement and one in-swing tilt and turn.
          n.Double unit with two in-swing tilt and turns with center divide.
          o.In-swing hopper.
          p.Out-swing hopper.
          q.In-swing awning.
          r.Out-swing awning.
          s.Simulated transom.
          ** NOTE TO SPECIFIER ** Delete frame option not required.
          3.Frame: Fixed:
          a.Depth: 3-1/8 inches (79 mm).
          b.Width: 3-1/8 inches (79 mm).
          4.Frame: Operable In-swing:
          a.Depth: 4-7/8 inches (124 mm).
          b.Width: 4-1/2 inches (114 mm).
          5.Frame: Operable Out-swing:
          a.Depth: 3-1/8 inches (79 mm).
          b.Width: 5-5/16 inches (135 mm).
          ** NOTE TO SPECIFIER ** Delete window size option not required.
          6.Window Size: _____.
          7.Window Size: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete divided lite options not required.
          8.Divided Lites: Horizontal true dividers.
          9.Divided Lites: Simulated divided lites.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          10.Glass Thickness: 1 inch (25 mm).
          11.Glass Thickness: _____.
 
          B.Hardware:
          ** NOTE TO SPECIFIER ** Delete hinge option not required.
          1.Hinges: Black.
          2.Hinges: Powder coat.
          3.Locking: Stainless steel multi-point locking system.
          4.Handles:
          ** NOTE TO SPECIFIER ** Delete style and color options not required.
          a.Style: Prima Miss.
          1)Color: Silver
          2)Color: Black
          3)Color: Powder coat, _____.
          b.Style: Cremone.
          1)Color: Black
          2)Color: Powder coat, _____.
          c.Style: BAS Outswing Handle.
          1)Color: Black
          5.Weatherstripping: Manufacturer's standard EPDM gasket.
 
          C.Glazing:
          ** NOTE TO SPECIFIER ** Modify glass type as required.
          1.Glass Type: Low-E-coated, Insulating Glass Units.
          a.Low-E Coating: _____.
          b.Air Space: _____.
          c.U-Factor per AAMA1503/ASTM E1423/NFRC 100: _____.
          d.Condensation Resistance per AAMA1503/NFRC 500: _____.
          e.Tint: _____.
          f.Solar Heat Gain Coefficient (SHGC) per NFRC 200: _____.
          g.Visible Light Transmittance (VT): _____.
 
          D.Fabrication: Fabricate aluminum components before finishing.
          1.Fabricate aluminum-framed windows for openings indicated.
          2.Glazing: Glaze windows in the factory.
          3.Complete assembly, finishing and hardware application to greatest extent possible in the factory.
 
          2.6FINISHES
 
          A.Aluminum Finish:
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1.Powder coat per AAMA 2604.
          2.Powder coat per AAMA 2605.
          3.Kynar (2-Coat) per AAMA 2605.
          4.Kynar (3-Coat) per AAMA 2605.
          5.Anodized.
          6.Color: ________.
          7.Color: As determined by Architect from Manufacturer's standard range.
 
          B.Wood Finish:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Unfinished.
          2._____.
 
          2.7ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessory options not required.
 
          A.Fasteners:
          1.Manufacturer's standard fasteners.
          2.Exposed Fasteners: Avoid exposed fasteners to the greatest extent possible. Use fasteners that match finish hardware being fastened.
 
          B.Shims: Manufacturer recommended plastic precision shims.
 
          C.Custom Feature: Screens.
 
          D.Custom Feature: Automated.
 
          E.Custom Feature: Sensors.
 
          F.Custom Feature: ________.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Ensure structure and substrate are adequate to support window systems.
 
          C.Verify rough opening conditions and dimensions:
          1.Verify opening is properly flashed and waterproofed.
          2.Verify opening is level, plumb, and square with no unevenness on the floor.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
          1.Install level, straight, plumb, and square.
          2.Accurately fit, align, and securely fasten.
 
          B.Adjust components and systems for correct function and operation in accordance with manufacturer's written instructions.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          3.5DEMONSTRATION AND TRAINING
 
          A.Instruct Owner's personnel in care, adjustment and operation of window systems.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.All protective film or plastic wrap shall be removed within 48 hours of installation.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION