MasterFormat: 2014
Download this Metal Storm Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Therm-o-lite Inc. Metal Storm Windows
 
         
SECTION 08 51 69
 
         
METAL STORM WINDOWS
 
         
 
         
Copyright 2014 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Therm-o-lite Inc.; supplemental interior window systems.
This section is based on the products of Therm-o-lite Inc., which is located at:
1330 High St
South Bend, IN 46601
Tel: 574-234-4004
Fax: 574-234-4005
Email: request info
Web: http://thermolitewindows.com
[ Click Here ] for additional information.
Since 1979, Thermolite has been a leading innovator in supplemental interior window systems. Thermolite is a GSA-certified contractor and works with governmental agencies, the U.S. military, commercial renovators, hospitality facilities, and historical preservation projects.
The product cornerstone revolves around ENERGY and is represented by the colors of our square logo as SAVINGS, EFFICIENCY, INTEGRITY AND SECURITY.
The patented Thermolite Window System is a one-of-a-kind alternative to traditional replacement windows. This 100 percent customized window system is designed to provide superior protection against bomb blast, radio frequency intrusion, and hurricanes while reducing noise, sealing the building envelope and preserving historic architectural integrity.
The system is installed quickly, from the building interior using a process that provides discreet and non-intrusive installation. Many systems can be installed during evening or off-peak hours for your convenience and security.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Factory glazed windows complete with perimeter frames, reinforcing, shims, anchors and attachment devices.
          ** NOTE TO SPECIFIER ** Delete items below not required for Project.
          1.Interior retrofit blast resistant window system.
          2.Interior retrofit aluminum hurricane resistant window system.
          3.Interior retrofit fixed aluminum window system.
          4.Curtain wall retrofit system.
          5.Interior sound control window system.
          6.Operable single hung window system.
          7.Operable horizontal sliding window system.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07 91 23 - Backer Rods.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Applied Research Associates (ARA):
          1.ARA WINGARD - Window Glazing Analysis Response and Design, version 6.
 
          B.Architectural Aluminum Manufacturers Association (AAMA):
          1.AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum.
          2.AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels (with Coil Coating Appendix).
 
          C.ASTM International (ASTM):
          1.ASTM A 36/A 36M - Standard Specification for Carbon Structural Steel.
          2.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
          3.ASTM C 834 - Standard Specification for Latex Sealants.
          4.ASTM C 1036 - Standard Specification for Flat Glass.
          5.ASTM C 1048 - Standard Specification for Heat-Strengthened and Fully Tempered Flat Glass.
          6.ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass.
          7.ASTM C 1376 - Standard Specification for Pyrolytic and Vacuum Deposition Coatings on Glass.
          8.ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          9.ASTM E 647 - Standard Test Method for Measurement of Fatigue Crack Growth Rates.
          10.ASTM E 1886 - Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
          11.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricanes.
          12.ASTM E 2190 - Standard Specification for Insulating Glass Unit Performance and Evaluation.
          13.ASTM F 1642 - Standard Test Method for Glazing and Glazing Systems Subject to Airblast Loadings.
          14.ASTM F 3057 - Standard Test Method for Electromagnetic Shielding Effectiveness of Glazings.
 
          D.Consumer Product Safety Commission (CPSC):
          1.CPSC 16 CFR Part 1201) - Safety Standard for Architectural Glazing Materials.
          ** NOTE TO SPECIFIER ** Lawrence Berkley National Laboratory (LBNL) is a U.S. Department of Energy National Laboratory Managed by the University of California.
 
          E.Lawrence Berkley National Laboratory (LBNL):
          1.LBNL THERM 6.3 / WINDOW 6.3 - NFRC Simulation Manual.
 
          F.United States Department of Defense (DoD):
          1.DoD Policy, Infrared and radio Frequency Emanation Standard, Intelligence Community Directive 705.2, Certified Tempest Technical authority (CTTa) specifications.
 
          G.United States General Services Administration (GSA):
          1.GSA TS01-2003 - Standard Test Method for Glazing and Window Systems Subject to Dynamic Overpressure Loadings.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: For each specified product.
          1.Frame Materials: Materials, profiles, sizes, construction, and finishes.
          2.Glass and Glazing Materials: Materials, thickness, construction, and performance.
 
          C.Shop Drawings: Shop drawings signed and sealed by a Registered Professional Engineer, licensed in Project jurisdiction.
          1.Show coordination of windows and supporting structure with existing and new construction.
          2.A minimum of 10 business days in addition to time required by the Project General Conditions is required for consultant review of shop drawings and calculations.
          3.Required for each design submittal for the project.
 
          D.Design Calculations: Design analysis calculations signed and sealed by a professional engineer licensed to verify conformance to specified criteria. The submission of calculations is required for each design submittal for the project.
 
          E.Narrative: A design narrative with a clear table of contents listing all assumptions and clearly cross referenced and fully coordinated with the design calculations and shop drawings for each submission. The submission of narratives is required for each design submittal for the project.
 
          F.Qualification Data: Submit qualifications verifying years of experience: include list of completed projects having similar scope of work identified by name, location, reference names and phone numbers.
 
          G.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2 year experience installing similar products.
          1.Installer to be certified by the manufacturer.
 
          C.Professional Engineer: Licensed in Project jurisdiction. Experienced in designing blast resistant windows and window anchorage to building structure.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. Mock up typical window installation or each window type as determined by the Architect.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Remodel mock-up area as required to produce acceptable work.
          4.Accepted mock-up may remain as part of the Work.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
 
          C.Exercise care to prevent damage to glass and damage/deterioration to coating on glass.
 
          D.Handling: Handle materials to avoid damage.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Coordinate work with that of all construction contractors affecting or affected by work of this Contract. Cooperate with such contractors to assure the steady progress of the Work.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Manufacturer's written 5 year limited material warranty from date of manufacture for defective materials.
          1.Two-year limited warranty against defective workmanship.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Therm-o-lite Inc., which is located at: 1330 High St; South Bend, IN 46601; Tel: 574-234-4004; Fax: 574-234-4005; Email: request info; Web: http://thermolitewindows.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Thermal Performance: LBNL Therm 6.3/Window 6.3 computed center of glass values, in combination with prime window.
          ** NOTE TO SPECIFIER ** For each thermal performance below, first option assumes 1/4 inch (6 mm) clear glass for prime window. Second option assumes 1 inch (25 mm) thick, 1.4 inch (6 mm) dual pane, clear, insulating glass for prime window. Computer modeling for actual project conditions is available on request.
          1.Single Pane Retrofit Glass:
          ** NOTE TO SPECIFIER ** Delete R / U value option not required.
          a.Minimum R-Value/U-Value: 2.7/0.37.
          b.Minimum R-Value/U-Value: 4.0/0.25.
          ** NOTE TO SPECIFIER ** Delete solar heat gain option not required.
          c.Maximum Solar Heat Gain Coefficient: 0.66.
          d.Maximum Solar Heat Gain Coefficient: 0.57.
          2.Dual Pane Retrofit Glass:
          ** NOTE TO SPECIFIER ** Delete R / U value option not required.
          a.Minimum R-Value/U-Value: 5.0/0.20.
          b.Minimum R-Value/U-Value: 6.0/0.16.
          ** NOTE TO SPECIFIER ** Delete solar heat gain option not required.
          c.Maximum Solar Heat Gain Coefficient: 0.54.
          d.Maximum Solar Heat Gain Coefficient: 0.48.
 
          B.Air Infiltration Resistance per ASTM E 283: Maximum 0.1 cu ft per min per sq ft (0.5 L per sec per sq m) at 6.24 lbs per sq ft (300 Pa), in combination with prime window.
          ** NOTE TO SPECIFIER ** Sound transmission ratings assume laminated retrofit glass and 6 mm single pane glass for prime window.
 
          C.Sound Transmission: Minimum 43 STC and minimum 33 OITC, in combination with prime window.
          ** NOTE TO SPECIFIER ** Our blast window is truly special. It is the only one made in the United States that uses dynamic loading to accomplish the objective of keeping glass from penetrating into the building. The other dynamic product is made in Israel and all other products simply place a rigid body into the window and heavily reinforce the window and wall opening. Our window requires the least amount of anchoring in the world and is patent protected in the USA and EU. Delete article if not required.
 
          2.3INTERIOR RETROFIT BLAST RESISTANT WINDOW SYSTEM
 
          A.Basis of Design: Safety Series 2000 as manufactured by Therm-O-Lite LLC.
 
          B.Performance Requirements:
          1.Conform to more stringent of specified AAMA standards.
          2.Windows and anchors to resist 6 lbs per sq in (41.3 kPa) pressure, 42 lbs per sq in-msec (289 kPa-msec) impulse, blast load and other specified loads.
          a.ASTM F 1642: Minimal hazard response.
          b.GSA TS01-2003: Level 2 protection.
          c.ISC Security Design Criteria, dated September 29, 2010 Rating: Minimum 3b performance.
          d.Mullion End Rotation: Maximum 2 degrees (L/60) in response to applied blast pressures.
          e.Design window components with allowable stresses equal to material yield capacity.
          f.Design anchors with minimum 1.5 factor of safety relative to ultimate capacity.
          g.Snap-on elements or other architectural extrusions not having a positive connection to the main supporting element may not be included in determining the mullion resistance or attachment capacity.
          h.Maintain profiles of Surrounding Interior and Exterior Construction: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete glazing properties if blast resistant glass is not required.
          i.Glazing Properties: Default values specified by WINGARD software or as required by Owner.
 
          C.Windows: Aluminum framed with fixed sash.
          1.Integral slotted magnetic jamb extrusion with compression release system; removable from interior for regular maintenance and cleaning. Glass must have 0.4 inch (10.16 mm) engagement bite into supporting window sash system.
          a.Compression Release System: T-bar and T-bar cover.
          b.Frame Components: Deep track, shallow track and angle jambs.
          c.Frame Thickness: 11/16 inches (17.5 mm).
          d.Compression Release System at Jambs: 1-15/16 inches (49 mm).
          e.Sash Siteline: 7/8 inches (22 mm) at sill, sash and T-bar.
          f.Siteline at Jambs: 1-1/8 inches (29 mm).
          g.Weather Strip: Wool.
          * NOTE TO SPECIFIER ** Delete blinds if not required.
          h.Blinds: 1 inch (25 mm) aluminum slats; colors chosen from blind manufacturer's standard color chart; interior tilt control knob for tilt adjustment.
          ** NOTE TO SPECIFIER ** Delete laminated glass option not required.
          i.Laminated Glass: Low E.
          j.Laminated Glass: RF shielding.
          2.Align frames with existing prime window framing to preserve historic appearance.
          ** NOTE TO SPECIFIER ** Our Hurricane Window System's patented design is made to hold up to hurricane winds- protecting your building and all its resources. The System easily installs on the inside of the building and will secure your building. We have been tested for large and small impacts and meet the strictest building codes in the country up to category 5 and we even have developed a FEMA 361 product to withstand 250 mph (402 kph). Delete article if not required.
 
          2.4INTERIOR RETROFIT ALUMINUM HURRICANE RESISTANT WINDOW SYSTEM
 
          A.Basis of Design: Storm Series 2000 as manufactured by Therm-O-Lite LLC.
 
          B.Performance Requirements:
          1.Conform to more stringent of specified AAMA standards.
          2.Windows and anchors to resist the following loads and other specified loads.
          ** NOTE TO SPECIFIER ** Windows are tested to resist wind zone 3 and up to missile level D. Contact manufacturer for design suiting specific site conditions.
          a.Missile Impact and Cyclic Pressure Differential: Per ASTM E 1886 and ASTM E 1996.
          ** NOTE TO SPECIFIER ** Delete wind zone options not required.
          1)Wind Zone: 1.
          2)Wind Zone: 2.
          3)Wind Zone: 3.
          ** NOTE TO SPECIFIER ** Delete missile level not required.
          4)Missile Level: C.
          5)Missile Level: D.
          b.Static Load: 48 lbs per sq ft (2295 Pa) minimum.
          3.Design window components with allowable stresses equal to material yield capacity.
          4.Design anchors with minimum 1.5 factor of safety relative to ultimate capacity.
          5.Snap-on elements or other architectural extrusions not having a positive connection to the main supporting element may not be included in determining the mullion resistance or attachment capacity.
          6.Maintain profiles of Surrounding Interior and Exterior Construction: As indicated on the Drawings.
 
          C.Windows: Aluminum framed with fixed sash.
          1.Integrated magnetic jamb extrusion with compression release system; removable from interior for regular maintenance and cleaning. Glass must have 0.4 inch (10.16 mm) engagement bite into supporting window sash system.
          a.Compression Release System: T-bar and T-bar cover.
          b.Frame components: Deep track, shallow track and angle jambs.
          c.Frame thickness: 1 inch (25 mm).
          d.Compression release system at jambs: 1-9/16 inches (40 mm).
          e.Sash Siteline: 1 inch (25 mm) at sill and T-bar.
          f.Siteline at Jambs: 1-1/4 inches (32 mm).
          g.Weather Strip: Wool pile.
          h.Align frames with existing prime window framing to preserve historic appearance.
          ** NOTE TO SPECIFIER ** Delete blinds if not required.
          i.Blinds: 1 inch (25 mm) aluminum slats; colors chosen from blind manufacturer's standard color chart; interior tilt control knob for tilt adjustment.
          ** NOTE TO SPECIFIER ** Delete laminated glass option not required.
          j.Laminated Glass: Low E.
          k.Laminated Glass: RF shielding.
          2.Align frames with existing prime window framing to preserve historic appearance.
          ** NOTE TO SPECIFIER ** Thermolite's patented window systems install on the interior of existing windows to deliver superior performance and appearance at a fraction of the cost of replacement windows. Delete article if not required.
 
          2.5INTERIOR RETROFIT FIXED ALUMINUM WINDOW SYSTEM
 
          A.Basis of Design: Energy Series 2000AL as manufactured by Therm-O-Lite LLC.
 
          B.Performance Requirements:
          1.Conform to more stringent of specified AAMA standards plus the following:
          2.Air Infiltration Test per ASTM E 283 at 6.24 lbs per sq ft (300 Pa): Maximum 0.10 cu ft per min per sq ft (3.014 L per sec per sq m) of window area.
          3.Water Resistance Test per ASTM E 647: Pass.
 
          C.Windows: Aluminum framed with fixed sash.
          1.Integral slotted magnetic jamb extrusion; removable from interior for regular maintenance and cleaning.
          a.Deep track, shallow track and angle jambs.
          b.Frame Thickness: 5/16 inches (8 mm).
          c.Sash Sightline: 7/16 inches (11 mm).
          d.Weather Strip: Wool pile.
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          e.Glass: 1/8 inch (3 mm).
          f.Glass: 1/8 inch (3 mm) Heat strengthened.
          g.Glass: 3/16 inch (5 mm).
          h.Glass: 3/16 inch (5 mm). Heat strengthened.
          i.Glass: 3/16 inch (5 mm). Tempered.
          j.Glass: 3/16 inch (5 mm). Low-E.
          ** NOTE TO SPECIFIER ** Delete blinds if not required.
          k.Blinds: 1 inch (25 mm) aluminum slats; colors chosen from blind manufacturer's standard color chart; interior tilt control knob for tilt adjustment.
          2.Align frames with existing prime window framing to preserve historic appearance.
          ** NOTE TO SPECIFIER ** RetroWAL a Revolutionary High Performance Curtain Wall Retrofit System
Thermolite has launched a revolutionary glazing retrofit system that enables rapid ROI for the commercial energy efficiency retrofit market. RetroWAL is designed to retrofit any curtain wall or storefront application and is ideally suited for historic and landmark projects as it allows preservation of the existing facade. RetroWAL consists of a "Window Attachment Lite" or "WAL" which is easily installed on the inside of the existing glass in as little as 30 minutes and greatly minimizes disruption to building occupants or tenants. The product increases the thermal performance of single pane windows in commercial buildings, improving center of glass R-value from R-1 up to R-3 (U-factor 1 to 0.37) with the basic system. Air infiltration is reduced to between .01 and .04 cu ft per min per sq ft (3.014 and 12.056 L per min per sq m) of window space. Solar heat gain is controlled by using between glass blinds and/or window film laminated on the opposite side of the Low E coating or the existing building glass.
RetroWAL can provide acoustic, security and cyber resistant solutions, depending on the selected glass.
Delete article if not required.
 
          2.6CURTAIN WALL RETROFIT SYSTEM
 
          A.Basis of Design: RetroWAL System, as manufactured by Therm-O-Lite LLC. Interior curtain wall retrofit system with magnetic sash.
          ** NOTE TO SPECIFIER ** Delete series option not required.
          1.Silver Series: Single pane interior windows.
          2.Gold Series: Insulating glass interior windows.
 
          B.Performance Requirements:
          1.Conform to more stringent of specified AAMA standards plus the following:
          2.Air Infiltration Test per ASTM E 283 at 6.24 lbs per sq ft (300 Pa): Maximum 0.10 cu ft per min per sq ft (3.014 L per sec per sq m) of window area.
          3.Water Resistance Test per ASTM E 647: Pass.
          ** NOTE TO SPECIFIER ** Silver series applies to single pane interior windows. Delete if not required.
 
          C.Silver Series Retrofit Curtain Wall.
          1.Outboard Lite: Existing glass.
          2.Deep track, shallow track and angle jambs.
          3.Frame Thickness: 3/4 inches (19 mm).
          4.Sash Siteline: 7/8 inches (22 mm).
          5.Weather Strip: Wool pile.
          ** NOTE TO SPECIFIER ** Delete interior glass type options not required.
          6.Interior Glass Type: Annealed glass with magnetic seal sash.
          7.Interior Glass Type: Tempered glass with magnetic seal sash.
          8.Interior Glass Type: Laminated glass with magnetic seal sash.
          9.Interior Glass Type: Low E glass with magnetic seal sash.
          10.Interior Glass Type: RF shielding glass with magnetic seal sash.
          ** NOTE TO SPECIFIER ** Gold series applies to insulating glass interior windows. Delete if not required.
 
          D.Gold Series Retrofit Curtain Wall.
          1.Outboard Lite: Existing glass.
          2.Deep track, shallow track and angle jambs.
          3.Frame Thickness: 1-3/8 inches (35 mm).
          4.Sash Siteline: 1-1/8 inches (29 mm)..
          5.Weather Strip: Wool pile.
          ** NOTE TO SPECIFIER ** Delete interior glass type option not required.
          6.Interior Glass Type: Insulating Low E.
          7.Interior Glass Type: Insulating RF shielding.
 
          2.7INTERIOR SOUND CONTROL WINDOW SYSTEM
 
          A.Basis of Design: Sound Control RetroWAL System, as manufactured by Therm-O-Lite LLC.
          ** NOTE TO SPECIFIER ** Delete series option not required.
          1.Silver Series: Single pane interior windows.
          2.Gold Series: Insulating glass interior windows.
 
          B.Performance Requirements: Sound Transmission testing per AAMA 1801, ASTM E 1425 and ASTM E 1332.
          ** NOTE TO SPECIFIER ** ** Silver series applies to single pane interior windows. Delete if not required.
 
          C.Silver Series:
          ** NOTE TO SPECIFIER ** Gold series applies to insulating glass interior windows. Delete if not required.
          1.Primary Exterior: 1/4 inch (6 mm) annealed glass.
          a.Secondary Interior: 5/16 inch (8 mm) laminated glass.
          b.Glass to Glass Dimension: 3 inch (76 mm) minimum.
          c.Sound Transmission Class (STC) Rating: 43 minimum.
          d.Outdoor Indoor Transmission Class (OITC) Rating: 33 minimum.
          2.Primary Exterior: 1 inch (25 mm) IGU; 1/4 inch (6 mm) glass, 1/2 inch (13 mm) air space, 1/4 inch (6 mm) glass.
          a.Secondary Interior: 5/16 inch (8 mm) laminated glass.
          b.Glass to Glass Dimension: 5-1/2 inch 138 mm.
          c.Sound Transmission Class (STC) Rating: 47 minimum.
          d.Outdoor Indoor Transmission Class (OITC) Rating: 40 minimum.
          ** NOTE TO SPECIFIER ** Delete gold series not required.
 
          D.Gold Series:
          1.Primary Exterior: 1/4 inch (6 mm) annealed glass.
          a.Secondary Interior: 3/4 inch (19 mm) IGU: 1/4 inch (6 mm) laminated glass, 1/4 inch (6 mm) airspace, 1/4 inch (6 mm) laminated glass.
          b.Glass to Glass Dimension: 3 inch (76 mm) minimum.
          c.Sound Transmission Class (STC) Rating: 48 minimum.
          d.Outdoor Indoor Transmission Class (OITC) Rating: 37 minimum.
 
          2.8OPERABLE SINGLE HUNG WINDOW SYSTEM
 
          A.Basis of Design: Operable Single Hung Window as manufactured by Therm-O-Lite LLC.
          1.Windows: Aluminum Sash: Tilt-in Bottom sash and top sash are removable from interior for regular maintenance and cleaning.
          a.Top lite fixed with magnetic jamb extrusion.
          b.Bottom lite operable, with handle on bottom sash.
          ** NOTE TO SPECIFIER ** Delete glass options not required.
          c.Glass: 1/4 inch (6 mm). Tempered
          d.Glass: 1/4 inch (6 mm). Laminated.
          e.Glass: 1/4 inch (6 mm). Low-e.
          2.Frame: Aluminum head, sill, jamb and fixed meeting style extrusions.
          a.Frame thickness: 1-11/16 inches (43 mm).
          b.Sash and Frame Siteline at Sill: 1-7/16 inches (36 mm).
          c.Sash and Frame Siteline at Jamb: 1-13/16 inches (46 mm).
          d.Sash and Meeting Style Siteline: 1-13/16 inches (46 mm).
          3.Hardware: Spiral balance at each jamb counterbalanced to open at any position and accommodate sash sizes up to 100 lbs (45.36 kg).
          4.Additional Features:
          a.Pivot pin screw at each side of bottom lite.
          b.Carrier block at each spiral balance.
          c.Tilt latch on each side of bottom sash.
          d.Steel flat stock at top lite jambs.
          e.Weather Strip: Wool pile.
 
          2.9OPERABLE HORIZONTAL SLIDING WINDOW SYSTEM
 
          A.Basis of Design: Operable Horizontal Sliding Window as manufactured by Therm-O-Lite LLC.
          1.Windows: Aluminum sash. Removable from interior for regular maintenance and cleaning.
          a.Two Lite Window: One sliding lite with handle sashes, and one fixed lite.
          b.Three Lite Window: Two sliding lites, with handle sashes, at both ends and one fixed lite in middle.
          ** NOTE TO SPECIFIER ** Delete glass options not required.
          c.Glass: 1/4 inch (6 mm). Laminated.
          d.Glass: 1/4 inch (6 mm). Tempered.
          e.Glass: 1/4 inch (6 mm). Low-E.
          2.Frame:
          a.Two aluminum shallow tracks at sill.
          b.Two aluminum deep tracks at head.
          c.One aluminum shallow track at each jamb.
          d.Frame Thickness: 1-9/16 inches (40 mm).
          e.Frame and Sash Sightline: 1-1/16 inches (27 mm).
          3.Additional Features:
          a.Rubber bumpers.
          b.Weather Strip: Wool pile.
          c.Sliding Material: Ultra-high molecular weight polyethylene (UHMW) strip.
 
          2.10FRAME AND SASH MATERIALS
 
          A.Aluminum Extrusions per ASTM B 221: Alloy and temper required for specified performance; compatible with specified finishes.
 
          B.Steel Shapes per ASTM A 36/A 36M: Size and shape required for application.
 
          C.Operable Sash Hardware: Corrosion resistant, compatible with aluminum frame and sash.
          1.Restrict operation with custodial lock requiring special tool as key.
 
          D.Magnetic Seals: Manufacturer's standard to retain sash within perimeter frame.
 
          2.11GLASS AND GLAZING MATERIALS
 
          A.Flat Glass: Clear, thickness required for specified performance.
          1.Annealed Glass per ASTM C 1036.
          2.Heat Strengthened Glass per ASTM C 1048:
          ** NOTE TO SPECIFIER ** Delete options not required or delete both.
          a.Fully tempered.
          b.Safety glass per CSPC 16 CFR Part 1201.
 
          B.Low E Coated Glass per ASTM C 1376: Type required for specified performance.
 
          C.Laminated Glass per ASTM C 1172: Flat glass with PVB interlayer; construction required for specified performance.
 
          D.RF Shielding Glass per ASTM F 3057:
          1.Horizontal Antennae Average dB Reduction: ______.
          2.Vertical Antennae Average dB Reduction: ______.
 
          E.Security Glass: Laminated glass clad polycarbonate construction meeting specified performance.
 
          F.Insulating Glass per ASTM E 2190:
          ** NOTE TO SPECIFIER ** Delete the dual pane glass options not required.
          1.Dual Pane Flat Glass: Air filled. Construction required for specified performance.
          2.Dual Pane Flat Glass: Argon filled. Construction required for specified performance.
          3.Dual Pane Laminated Glass: Air filled. Construction required for specified performance.
          4.Dual Pane Laminated Glass: Argon filled. Construction required for specified performance.
          ** NOTE TO SPECIFIER ** Include glazing sealant for hurricane resistant windows to retain glass in framing. Delete if not required.
 
          G.Glazing Sealant: Dow 995 structural sealant.
          ** NOTE TO SPECIFIER ** Include glazing splines to install glass in sash, except for hurricane resistant windows. Delete if not required.
 
          H.Glazing Splines: Marine type, continuous.
 
          2.12FABRICATION
 
          A.Fabricate frames and sashes to sizes and configurations shown on Drawings.
 
          B.Assemble and factory glaze sashes with specified glass.
 
          2.13FINISHES
          ** NOTE TO SPECIFIER ** Delete paragraph not required.
 
          A.Anodizing per AAMA 611 Class II:
          ** NOTE TO SPECIFIER ** Delete anodizing options not required.
          1.Color: Clear.
          2.Color: Black.
          3.Color: Bronze.
          4.Color: Champagne.
 
          B.Painting: AAMA 2603; powder coated.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          1.Color: White.
          2.Color: Black.
          3.Color: Custom as selected by the Architect.
 
          2.14ACCESSORIES
 
          A.Louver Blinds:
          ** NOTE TO SPECIFIER ** Blinds are mounted between prime window and retrofit window.
          1.Louver Blinds: Aluminum slats; 5/8 inch (15 mm) wide.
          2.Louver Blinds: Aluminum slats; 1 inch (25 mm) wide.
          3.Louver Blinds: Aluminum slats; 2 inch (51 mm) wide.
          4.Colors selected from blind manufacturer's standard colors.
          5.Interior tilt control knob for tilt adjustment.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          a.Interior lift mechanism to raise and lower blinds.
 
          B.Fasteners: Aluminum, stainless steel, or other non-corrosive material compatible with window components and substrate materials.
 
          C.Anchors: Corrosion resistant. Type to suit application with no additional structural reinforcement required.
          ** NOTE TO SPECIFIER ** Edit anchor types to suit adjacent wall construction.
          1.Anchors Types: Concrete.
          2.Anchors Types: Wood.
          3.Anchors Types: Steel.
          4.Anchors Types: Epoxy.
 
          D.Joint Sealants per ASTM C 834: Latex, for joints between dissimilar materials.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Field measure existing windows to permit window fabrication to sizes matching existing windows.
 
          3.2PREPARATION
 
          A.Prepare openings to be in tolerance, plumb, level and provide for secure anchoring.
 
          B.Verify openings are in accordance with approved shop drawings.
 
          C.Clean existing frames and glass.
 
          3.3INSTALLATION
 
          A.Comply with manufacturer's, instructions, specifications, and recommendations for installation of window units and other components of work.
 
          B.Set units plumb, square and level without warp or rack of frames.
 
          C.Securely anchor windows to existing windows or surrounding substrate.
 
          3.4ADJUST AND CLEAN
 
          A.Adjust windows as necessary for tight air seals, and proper operation if the window is hinged.
 
          B.Leave windows clean and free of construction debris.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION