MasterFormat: 2014
SpecWizard: customize this spec    Download this Vinyl Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
PGT Industries Vinyl Windows
 
         
SECTION 08 53 13
 
         
VINYL WINDOWS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** PGT Industries; vinyl windows.
This section is based on the products of PGT Industries, which is located at:
P. O. Box 1529
Nokomis, FL 34274
Toll Free Tel: 800-282-6019
Tel: 941-480-1600
Fax: 941-486-8369
Email: request info
Web: http://www.pgtindustries.com
[ Click Here ] for additional information.
All windows and doors can provide a view. But at PGT, we believe in doing more. From our Florida headquarters, our purpose has been providing homeowners with custom windows and doors that fit their unique lifestyle, while also creating products that protect against hurricane force winds. When you choose PGT Custom Windows + Doors you're getting a product we trust in our own homes. That's why we work every day with a clear purpose. In the aftermath of Irma, we look to serve customers in Miami-Dade, Fort Lauderdale-Broward, Jacksonville, Orlando, Naples, Tampa, Sarasota, all of Florida, and the Gulf Coast.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vinyl Windows of the following types:
          1.Impact rated windows. (WinGuard Series)
          2.Non-impact rated windows. (EnergyVue Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 19 13 - Acrylic Water Repellents.
 
          C.Section 07 91 23 - Backer Rods.
 
          D.Section 08 11 16 - Aluminum Doors and Frames.
 
          E.Section 08 15 13 - Laminated Plastic Doors.
 
          F.Section 08 51 13 - Aluminum Windows.
 
          G.Section 08 83 13 - Mirrored Glass Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM E283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
          2.ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference.
          3.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference.
          4.ASTM E987 - Standard Test Methods for Deglazing Force of Fenestration Products.
          5.ASTM F588 - Standard Test Methods for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact.
 
          B.American Architectural Manufacturers Association (AAMA).
          1.AAMA/WDMA/CSA 101/I.S.2/A440 - North American Fenestration Standard/Specification for Windows, Doors, and Skylights.
 
          C.Florida Building Code (FBC).
          1.Florida High-Velocity Hurricane Zones (HVHZ).
 
          D.International Building Code (IBC).
 
          E.Miami Dade County.
 
          F.National Fenestration Rating Council (NFRC).
 
          G.Sea Turtle Protection Code.
 
          H.Texas Department of Insurance.
 
          I.U.S. Environmental Protection Agency (EPA):
          1.ENERGY STAR.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: PGT Industries, which is located at: P. O. Box 1529; Nokomis, FL 34274; Toll Free Tel: 800-282-6019; Tel: 941-480-1600; Fax: 941-486-8369; Email: request info; Web: http://www.pgtindustries.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE AND DESIGN REQUIREMENTS
 
          A.Standards Compliance:
          1.Florida Building Code: Miami Dade Notice of Acceptance.
          2.International Building Code: Meets or exceeds standards for the following.
          a.Air infiltration.
          b.Deglazing.
          c.Structural integrity.
          d.Water resistance.
          e.Forced-entry resistance.
          3.ENERGY STAR Certified.
          4.Texas Department of Insurance.
          5.AAMA/WDMA/CSA 101/I.S.2/A440.
          6.ASTM E283 for air infiltration.
          7.ASTM E987 for deglazing.
          8.ASTM E547 and E331 for water resistance.
          9.ASTM F588 for forced entry resistance.
          10.NFRC Certified.
          ** NOTE TO SPECIFIER ** Some glass options meet requirements of Sea Turtle Protection Code. Delete if not required.
          11.Sea Turtle Protection Code.
          ** NOTE TO SPECIFIER ** Adding unique value and energy efficiency to your project, WinGuard Vinyl builds on the exceptional strength and impact-resistant benefits of the WinGuard Aluminum line and incorporates the energy-efficient components of vinyl and laminated insulating glass. This line is built with more expansive sizes and higher design pressures to impactfully complete new construction, remodeling, and replacement projects. Delete article if not required.
 
          2.3IMPACT RATED VINYL WINDOWS
 
          A.Performance Requirements:
          1.International Building Code, meets or exceeds standards for:
          a.Small and large missile impact protection.
          b.Residential intruder protection.
 
          B.General:
          1.Warranty:
          a.Limited lifetime warranty on frames and insulated glass.
          b.10 year warranty laminated glass.
          2.Deters intruders.
          3.Filters out 99 percent of UV rays.
          4.Reduces outside noise.
          5.Construction:
          a.3-1/2 inches (83 mm) frame depth.
          b.5/8 inch (13 mm) flange frame.
          c.Capture-lock sash system.
          d.Snap-on glazing beads.
          e.Structural glazing.
          f.Aluminum reinforced sash.
          g.Extruded screen frame with fiberglass mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          6.Frame: Flange frame.
          7.Frame: Fin frame.
          8.Frame: J-Channel frame.
          9.Frame: Equal leg frame.
          10.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Single laminated glazing.
          c.Impact rated glazing.
          d.Tint: Clear.
          e.Tint: Bronze.
          f.Tint: Gray.
          g.Tint: Green.
          h.Tint: Turtle Glass.
          i.Tint: As indicated on Drawings.
          j.Tint: To be selected by Architect.
          k.Privacy: Obscure glass.
          l.Coating: Lo-E Energy Shield.
          m.Coating: Lo-E Energy Shield Max.
          n.Coating: None.
          o.Coating: _____.
          11.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Flat grid between the glass. Profile: 9/16 inch (14 mm) flat grid.
          b.Flat grid between the glass. Profile: 13/16 inch (21 mm) flat grid.
          c.Contour grid between the glass. Profile: 1 inch (25 mm) wide.
          d.Traditional simulated divided lite. 7/8 inch (22 mm) wide raised ogee applied to exterior and interior with 9/16 inch (14 mm) wide shadow bar between the glass.
          e.Pattern: Standard.
          f.Pattern: Brittany/Prairie.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          12.Finish: White.
          13.Finish: Tan.
          14.Finish: Two-Tone: Co-extruded acrylic capstock.
          a.Exterior Color: Black.
          b.Exterior Color: Bronze.
          c.Exterior Color: Anodize.
          d.Exterior Color: Hunter Green.
          e.Exterior Color: Brick Red.
          f.Interior Color: Tan.
          g.Interior Color: Bronze.
          h.Interior Color: White
          15.Finish: Two-Tone: Laminate; Interior only.
          a.Exterior: White.
          b.Exterior: Tan.
          c.Interior Color: Natural Oak.
          d.Interior Color: Dark Oak.
          e.Interior Color: Natural Cherry.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          C.Basis of Design: WinGuard Series Single Hung Vinyl Windows, SH5500; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 10.5 psf (0.50 kPa).
          b.Design Pressure: Positive 70 psf (3.35 kPa) and negative 110 psf (5.27 kPa).
          2.Features:
          a.Sloped sill.
          b.Lift Assist Constant Force Balance System.
          c.No installation fasteners required in sill.
          d.Extruded aluminum interlock.
          3.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete sash style and top frame options not required.
          a.Sash Style: Standard.
          b.Sash Style: ProView.
          c.Top Frame: Rectangular.
          d.Top Frame: Radiused.
          e.Top Frame: Arch top.
          4.Size:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 16-1/4 inches (413 mm) minimum.
          b.Width: 54 inches (1372 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 23.5 inches (711 mm) minimum.
          f.Height: 91-3/4 inches (2330 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Hardware:
          a.Recessed tilt latches.
          b.Sweep locks.
          c.Bottom locks.
          d.Window Opening Control Device (WOCD).
 
          D.Basis of Design: WinGuard Series Double Hung Vinyl Windows, DH5560; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 10.5 psf (0.50 kPa).
          b.Design Pressure: Positive 70 psf (3.35 kPa) and negative 110 psf (5.27 kPa).
          2.Features:
          a.Sloped sill.
          b.Lift Assist Constant Force Balance System.
          c.No installation fasteners required in sill.
          d.Extruded aluminum interlock.
          3.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete sash style option not required.
          a.Sash Style: Standard.
          b.Sash Style: ProView.
          c.Top Frame: Rectangular.
          4.Size:
          ** NOTE TO SPECIFIER ** Minimum width is 16-1/4 inches (413 mm) for 26-1/2 inch (673 mm) height. Maximum width is 17-1/2 inches (445 mm) for 24 inch (610 mm) height. Delete size options not required.
          a.Width: 16-1/4 inches (413 mm) minimum.
          b.Width: 54 inches (1372 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 24 inches (610 mm).
          f.Height: 26-1/2 inches (673 mm).
          g.Height: 86-5/16 inches (2192 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          5.Hardware:
          a.Sweep locks.
          b.Window Opening Control Device (WOCD).
 
          E.Basis of Design: WinGuard Series Horizontal Roller Vinyl Windows, HR5510; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 110 psf (5.27 kPa).
          2.Features:
          a.Concealed installation fasteners.
          b.Extruded aluminum interlock.
          c.Aluminum anodize roller track.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          3.Configuration: 2-lite horizontal roller.
          ** NOTE TO SPECIFIER ** Minimum width is 25-1/2 inches (648 mm) for 20-1/4 inch (514 mm) height. Maximum width is 33-3/4 inches (857 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 25-1/2 inches (648 mm) minimum.
          b.Width: 75 inches (1905 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 76 inches (1930 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          4.Configuration: 3-lite horizontal roller, 1/4 - 1/2 - 1/4.
          ** NOTE TO SPECIFIER ** Minimum width is 45-1/8 inches (1146 mm) for 17 inch (432 mm) height. Maximum width is 47-3/4 inches (1213 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 45-1/8 inches (1146 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Configuration: 3-lite horizontal roller, 1/3 - 1/3 - 1/3.
          ** NOTE TO SPECIFIER ** Minimum width is 35-1/4 inches (895 mm) for 17-1/4 inch (438 mm) height. Maximum width is 38 inches (965 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 35-1/4 inches (895 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          6.Configuration: 3-lite horizontal roller, custom sash.
          ** NOTE TO SPECIFIER ** Minimum width is 35-1/4 inches (895 mm) for 17-1/4 inch (438 mm) height. Maximum width is 38 inches (965 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 35-1/4 inches (895 mm) minimum.
          b.Width: 140 inches (3556 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          7.Hardware:
          a.Sweep locks.
          b.Egress locks.
          c.Window Opening Control Device (WOCD).
          d.Tandem stainless steel bearing rollers.
 
          F.Basis of Design: WinGuard Series Casement Vinyl Windows, CA5540; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          2.Configuration: 1-lite casement, standard hinge.
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          ** NOTE TO SPECIFIER ** Maximum width is 36 inches (914 mm) for 71-9/16 inch (1818mm) height. Maximum width is 34-5/16 inches (872 mm) for 75 inch (1905 mm) height. Delete size options not required.
          b.Width: 17 inches (432 mm) minimum.
          c.Width: 36 inches (914 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 20 inches (508 mm) minimum.
          g.Height: 84 inches (2134 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          3.Configuration: 1-lite casement, TrueHold hinge.
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 110 psf (5.27 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 17 inches (432 mm) minimum.
          c.Width: 40 inches (1016 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 20 inches (508 mm) minimum.
          g.Height: 84 inches (2134 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          4.Hardware:
          a.Stainless steel arm operator with nesting crank handle.
          b.Stainless steel operator track.
          c.Hinges with wash ability features.
          d.Pair of stainless steel concealed hinges.
          e.Heavy duty bearing supported hinges.
          f.Multipoint lock system with single locking handle.
          g.Stainless steel keepers.
          h.Snubber blocks.
          i.Small operator on units less than 24 inches (607mm) large operator on units 24 inches (607mm) or more.
          j.Triple weatherstripping.
          ** NOTE TO SPECIFIER ** Delete if not required.
          k.Window Opening Control Device (WOCD).
          ** NOTE TO SPECIFIER ** Delete if not required.
          l.TrueHold hinges.
 
          G.Basis of Design: WinGuard Series Awning Vinyl Windows, AW5540; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 10.5 psf (0.50 kPa).
          b.Design Pressure: Positive 70 psf (3.35 kPa) and negative 110 psf (5.27 kPa).
          2.Configuration: Awning.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 21-1/4 inches (540 mm) minimum.
          b.Width: 60 inches (1524 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 19-5/8 inches (498 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Hardware:
          a.Stainless steel arm operator with nesting crank handle.
          b.Stainless steel operator track.
          c.Pair of stainless steel concealed hinges.
          d.Multipoint lock system with two locking handles.
          e.Stainless steel keepers.
          f.Snubber blocks.
          g.Small operator on units less than 24 inches (607mm) large operator on units 24 inches (607mm) or more.
          h.Triple weatherstripping.
 
          H.Basis of Design: WinGuard Series Fixed Lite Picture Vinyl Windows, PW5520 and AR5520; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 12 psf (0.57 kPa).
          b.Design Pressure: Positive 80 psf (3.83 kPa) and negative 110 psf (5.27 kPa).
          2.Configuration: Fixed.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Full circle.
          c.Shape: Half circle.
          d.Shape: Quarter circle.
          e.Shape: Arch.
          f.Shape: Half arch.
          g.Shape: Eyebrow.
          h.Shape: Half eyebrow.
          i.Shape: Fan.
          j.Shape: Half fan.
          k.Shape: Octagon.
          l.Shape: Hexagon.
          m.Shape: Oval.
          n.Shape: Ellipse.
          o.Shape: Half ellipse.
          p.Shape: Trapezoid.
          q.Shape: Peak pentagon.
          r.Shape: 5-Sided trapezoid.
          s.Shape: Left or right triangle.
          t.Shape: Equilateral triangle.
          u.Shape: Isosceles triangle.
          v.Shape: Gothic.
          w.Shape: _____.
          ** NOTE TO SPECIFIER ** Maximum width is 84 inches (2134 mm) for 72 inch (1829 mm) height. Maximum width is 96 inches (2438 mm) for 63 inch (1600 mm) height. Delete size options not required.
          x.Width: 10 inches (254 mm) minimum.
          y.Width: 144 inches (3658 mm) maximum.
          z.Width: As indicated on Drawings.
          aa.Width: _____.
          ab.Height: 16 inches (406 mm) minimum.
          ac.Height: 144 inches (3658 mm) maximum.
          ad.Height: As indicated on Drawings.
          ae.Height: _____.
 
          I.Basis of Design: WinGuard Series Picture Casement Vinyl Windows, PW5540 and AR 5540; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 12 psf (0.57 kPa).
          b.Design Pressure: Positive 80 psf (3.83 kPa) and negative 110 psf (5.27 kPa).
          2.Configuration: Fixed casement.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Half circle.
          c.Shape: Arch.
          d.Shape: Eyebrow.
          e.Shape: Trapezoid.
          f.Shape: _____.
          ** NOTE TO SPECIFIER ** Maximum width is 84 inches (2134 mm) for 72 inch (1829 mm) height. Maximum width is 96 inches (2438 mm) for 63 inch (1600 mm) height. Delete size options not required.
          g.Width: 12-1/2 inches (318 mm) minimum.
          h.Width: 144 inches (3658 mm) maximum.
          i.Width: As indicated on Drawings.
          j.Width: _____.
          k.Height: 18 inches (457 mm) minimum.
          l.Height: 144 inches (3658 mm) maximum.
          m.Height: As indicated on Drawings.
          n.Height: _____.
          ** NOTE TO SPECIFIER ** EnergyVue products are created with your daily life in mind. In this line you can find beautiful, durable windows and doors capable of handling high design pressures, all with exceptional insulation that keeps energy bills low. EnergyVue features a complete suite of customizable products. This means you don't need to shop multiple brands and product lines to find the perfect energy-saving windows and doors for your project. Delete article if not required.
 
          2.4NON-IMPACT VINYL WINDOWS
 
          A.General:
          1.Warranty:
          a.Limited lifetime warranty on frames and insulated glass.
          2.Construction:
          a.3-1/2 inches (83 mm) frame depth.
          b.5/8 inch (13 mm) flange frame.
          c.Capture-lock sash system.
          d.Snap-on glazing beads.
          e.Structural glazing.
          f.Aluminum reinforced sash.
          g.Extruded screen frame with fiberglass mesh.
          ** NOTE TO SPECIFIER ** Delete frame options not required.
          3.Frame: Flange frame.
          4.Frame: Fin frame.
          5.Frame: J-Channel frame.
          6.Frame: Equal leg frame.
          7.Glazing:
          ** NOTE TO SPECIFIER ** Delete glazing options not required.
          a.Insulated glazing.
          b.Tint: Clear.
          c.Tint: Bronze.
          d.Tint: Gray.
          e.Tint: Green.
          f.Tint: Turtle Glass.
          g.Tint: As indicated on Drawings.
          h.Tint: To be selected by Architect.
          i.Privacy: Obscure glass.
          j.Coating: Lo-E Energy Shield.
          k.Coating: Lo-E Energy Shield Max.
          l.Coating: None.
          m.Coating: _____.
          8.Muntins:
          ** NOTE TO SPECIFIER ** Delete muntin options not required.
          a.Flat grid between the glass. Profile: 9/16 inch (14 mm) flat grid.
          b.Flat grid between the glass. Profile: 13/16 inch (21 mm) flat grid.
          c.Contour grid between the glass. Profile: 1 inch (25 mm) wide.
          d.Traditional simulated divided lite. 7/8 inch (22 mm) wide raised ogee applied to exterior and interior with 9/16 inch (14 mm) wide shadow bar between the glass.
          e.Pattern: Standard.
          f.Pattern: Brittany/Prairie.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          9.Finish: White.
          10.Finish: Tan
          11.Finish: Two-Tone: Co-extruded acrylic capstock
          a.Exterior Color: Black.
          b.Exterior Color: Bronze.
          c.Exterior Color: Anodize.
          d.Exterior Color: Hunter Green.
          e.Exterior Color: Brick Red.
          f.Interior Color: Tan.
          g.Interior Color: Bronze.
          h.Interior Color: White
          12.Finish: Two-Tone: Laminate; Interior only
          a.Exterior: White.
          b.Exterior: Tan.
          c.Interior Color: Natural Oak.
          d.Interior Color: Dark Oak.
          e.Interior Color: Natural Cherry.
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          B.Basis of Design: EnergyVue Series Single Hung Vinyl Windows, SH5400; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          2.Features:
          a.Sloped sill.
          b.Lift Assist Constant Force Balance System.
          c.No installation fasteners required in sill.
          d.Extruded aluminum interlock.
          3.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete sash style and top frame options not required.
          a.Sash Style: Standard.
          b.Sash Style: ProView.
          c.Top Frame: Rectangular.
          d.Top Frame: Radiused.
          e.Top Frame: Arch top.
          4.Size:
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 16-1/4 inches (413 mm) minimum.
          b.Width: 52-1/8 inches (1324 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 25-1/4 inches (641 mm) minimum.
          f.Height: 91-3/4 inches (2330 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Hardware:
          a.Recessed tilt latches.
          b.Sweep locks.
          c.Window Opening Control Device (WOCD).
 
          C.Basis of Design: EnergyVue Series Double Hung Vinyl Windows, DH5460; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 10.5 psf (0.50 kPa).
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          2.Features:
          a.Sloped sill.
          b.Lift Assist Constant Force Balance System.
          c.No installation fasteners required in sill.
          d.Extruded aluminum interlock.
          3.Configuration: Single hung window.
          ** NOTE TO SPECIFIER ** Delete sash style option not required.
          a.Sash Style: Standard.
          b.Sash Style: ProView.
          c.Top Frame: Rectangular.
          4.Size:
          ** NOTE TO SPECIFIER ** Minimum width is 16-1/4 inches (413 mm) for 26-1/2 inch (673 mm) height. Minimum width is 17-1/2 inches (445 mm) for 24 inch (610 mm) height. Delete size options not required.
          a.Width: 16-1/4 inches (413 mm) minimum.
          b.Width: 52-1/8 inches (1324 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 24 inches (610 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Hardware:
          a.Sweep locks.
          b.Window Opening Control Device (WOCD).
 
          D.Basis of Design: EnergyVue Series Horizontal Roller Vinyl Windows, HR5410; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          2.Features:
          a.Concealed installation fasteners.
          b.Extruded aluminum interlock.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          3.Configuration: 2-lite horizontal roller.
          ** NOTE TO SPECIFIER ** Minimum width is 25-1/2 inches (648 mm) for 20-1/4 inch (514 mm) height. Minimum width is 33-3/4 inches (857 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 25-1/2 inches (648 mm) minimum.
          b.Width: 75 inches (1905 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 72 inches (1829 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          4.Configuration: 3-lite horizontal roller, 1/4 - 1/2 - 1/4.
          ** NOTE TO SPECIFIER ** Minimum width is 45-1/8 inches (1146 mm) for 17 inch (432 mm) height. Minimum width is 47-3/4 inches (1213 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 45-1/8 inches (1146 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          5.Configuration: 3-lite horizontal roller, 1/3 - 1/3 - 1/3.
          ** NOTE TO SPECIFIER ** Minimum width is 35-1/4 inches (895 mm) for 17-1/4 inch (438 mm) height. Minimum width is 38 inches (965 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 35-1/4 inches (895 mm) minimum.
          b.Width: 120 inches (3048 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          6.Configuration: 3-lite horizontal roller, custom.
          ** NOTE TO SPECIFIER ** Minimum width is 35-1/4 inches (895 mm) for 17-1/4 inch (438 mm) height. Minimum width is 38 inches (965 mm) for 16-1/4 inch (413 mm) height. Delete size options not required.
          a.Width: 35-1/4 inches (895 mm) minimum.
          b.Width: 140 inches (3556 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 16-1/4 inches (413 mm) minimum.
          f.Height: 63 inches (1600 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          7.Hardware:
          a.Recessed tilt latches.
          b.Sweep locks.
          c.Egress Locks.Window Opening Control Device (WOCD).
          d.Tandem stainless steel bearing rollers.
 
          E.Basis of Design: EnergyVue Series Casement Vinyl Windows, CA5440; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          2.Configuration: 1-lite casement, standard hinge.
          a.Design Pressure: Positive 50 psf (2.39 kPa) and negative 50 psf (2.39 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 17 inches (432 mm) minimum.
          c.Width: 36 inches (914 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 20 inches (508 mm) minimum.
          g.Height: 75 inches (1905 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          3.Configuration: 1-lite casement, TrueHold hinge.
          a.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          ** NOTE TO SPECIFIER ** Delete size options not required.
          b.Width: 17 inches (432 mm) minimum.
          c.Width: 40 inches (1016 mm) maximum.
          d.Width: As indicated on Drawings.
          e.Width: _____.
          f.Height: 20 inches (508 mm) minimum.
          g.Height: 84 inches (2134 mm) maximum.
          h.Height: As indicated on Drawings.
          i.Height: _____.
          4.Hardware:
          a.Stainless steel arm operator with nesting crank handle.
          b.Stainless steel operator track.
          c.Hinges with wash ability features.
          d.Pair of stainless steel concealed hinges.
          e.Heavy duty bearing supported hinges.
          f.Multipoint lock system with single locking handle.
          g.Stainless steel keepers.
          h.Snubber blocks.
          i.Small operator on units less than 24 inches (607mm) large operator on units 24 inches (607mm) or more.
          j.Triple weatherstripping.
          ** NOTE TO SPECIFIER ** Delete if not required.
          k.Window Opening Control Device (WOCD).
          ** NOTE TO SPECIFIER ** Delete if not required.
          l.TrueHold hinges.
 
          F.Basis of Design: EnergyVue Series Awning Vinyl Windows, AW5440; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Maximum Water Resistance: 9.75 psf (0.47 kPa).
          b.Design Pressure: Positive 65 psf (3.11 kPa) and negative 70 psf (3.35 kPa).
          2.Configuration: Awning.
          ** NOTE TO SPECIFIER ** Delete size options not required.
          a.Width: 21-1/4 inches (540 mm) minimum.
          b.Width: 60 inches (1524 mm) maximum.
          c.Width: As indicated on Drawings.
          d.Width: _____.
          e.Height: 19-5/8 inches (498 mm) minimum.
          f.Height: 84 inches (2134 mm) maximum.
          g.Height: As indicated on Drawings.
          h.Height: _____.
          3.Hardware:
          a.Stainless steel arm operator with nesting crank handle.
          b.Stainless steel operator track.
          c.Hinges with wash ability features.
          d.Pair of stainless steel concealed hinges.
          e.Multipoint lock system with single locking handle.
          f.Stainless steel keepers.
          g.Snubber blocks.
          h.Small operator on units less than 24 inches (607mm) large operator on units 24 inches (607mm) or more.
          i.Triple weatherstripping.
 
          G.Basis of Design: EnergyVue Series Fixed Lite Picture Vinyl Windows, PW5420 and AR5420; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 70 psf (3.35 kPa).
          2.Configuration: Fixed.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Full circle.
          c.Shape: Half circle.
          d.Shape: Quarter circle.
          e.Shape: Arch.
          f.Shape: Half arch.
          g.Shape: Eyebrow.
          h.Shape: Half eyebrow.
          i.Shape: Fan.
          j.Shape: Half fan.
          k.Shape: Octagon.
          l.Shape: Hexagon.
          m.Shape: Oval.
          n.Shape: Ellipse.
          o.Shape: Half ellipse.
          p.Shape: Trapezoid.
          q.Shape: Peak pentagon.
          r.Shape: 5-Sided trapezoid.
          s.Shape: Left or right triangle.
          t.Shape: Equilateral triangle.
          u.Shape: Isosceles triangle.
          v.Shape: Gothic.
          w.Shape: _____.
          ** NOTE TO SPECIFIER ** Maximum width is 96 inches (2438 mm) for 63 inch (1600 mm) height. Maximum width is 120 inches (3048 mm) for 60 inch (1524 mm) height. Delete size options not required.
          x.Width: 10 inches (254 mm) minimum.
          y.Width: 144 inches (3658 mm) maximum.
          z.Width: As indicated on Drawings.
          aa.Width: _____.
          ab.Height: 16 inches (406 mm) minimum.
          ac.Height: 144 inches (3658 mm) maximum.
          ad.Height: As indicated on Drawings.
          ae.Height: _____.
 
          H.Basis of Design: EnergyVue Series Picture Casement Vinyl Windows, PW5440 and AR 5440; as manufactured by PGT Custom Windows and Doors.
          1.Performance and Design Requirements:
          a.Design Pressure: Positive 70 psf (3.35 kPa) and negative 70 psf (3.35 kPa).
          2.Configuration: Fixed casement.
          ** NOTE TO SPECIFIER ** Delete shape options not required.
          a.Shape: Rectangle.
          b.Shape: Half circle.
          c.Shape: Arch.
          d.Shape: Eyebrow.
          e.Shape: Trapezoid.
          f.Shape: _____.
          ** NOTE TO SPECIFIER ** Maximum width is 96 inches (2438 mm) for 63 inch (1600 mm) height. Maximum width is 120 inches (3048 mm) for 60 inch (1524 mm) height. Delete size options not required.
          g.Width: 12-1/2 inches (318 mm) minimum.
          h.Width: 144 inches (3658 mm) maximum.
          i.Width: As indicated on Drawings.
          j.Width: _____.
          k.Height: 18 inches (457 mm) minimum.
          l.Height: 144 inches (3658 mm) maximum.
          m.Height: As indicated on Drawings.
          n.Height: _____.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          B.Securely fasten frames, and set units level, plumb, and square with respect to the surrounding structure, without twist or bow.
 
          C.Place insulation materials around shim spaces as required to ensure continuity of the thermal barrier of the structure.
 
          D.Apply sealant all around between the aluminum frame and the structure, ensuring that a continuous airtight and watertight perimeter seal results. Leave exposed surfaces clean and free of sealant.
 
          3.4ADJUSTING
 
          A.Ensure that units freely operate in a normal fashion, and that vents make proper contact with weatherstripping perimeter seal. Adjust frame, vent, or hardware as needed.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION