MasterFormat: 2020
SpecWizard: customize this spec    Download this Door Handles, Door Pulls, and Door Knobs Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MWE North America Door Handles, Door Pulls, and Door Knobs
 
         
SECTION 08 71 00
 
         
DOOR HANDLES, DOOR PULLS, AND DOOR KNOBS
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MWE North America; door handles, door pulls, door knobs.
This section is based on the products of MWE North America, which is located at:
49 N. Federal Hwy. Unit 318
Pompano Beach, FL 33062
Tel: 954-982-6595
Email: request info
Web: https://www.mwe-na.com/arcat
[ Click Here ] for additional information.
MWE stands for maximum product quality and attention to detail. It is our philosophy and mission to develop door systems, ladders, shower systems and exclusive interior design items that give every customer the feeling of having purchased something special. We combine cutting-edge technology with exemplary customer communication and joy in our work, all marked by a "passion for quality." MWE stands for 100 percent "Made in Germany"!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Flush door pulls.
 
          B.Bar handles.
 
          C.Door knobs.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08 11 73 - Sliding Metal Fire Doors.
 
          B.Section 08 14 13 - Carved Wood Doors.
 
          C.Section 08 34 13 - Cold Storage Doors.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than 5 years of experience.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturers: MWE North America, which is located at: 49 N. Federal Highway, Unit 318; Pompano Beach, FL 33062; ASD Tel: 954-982-6595; Email: info@mwe-na.com; Web: www.mwe-na.com .
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete article if not required.
 
          2.2FLUSH DOOR PULLS
 
          A.Basis of Design: Flush Door Pulls as manufactured by MWE North America.
          ** NOTE TO SPECIFIER ** Delete flush door pull model options not required.
          1.Flush Door Pull; GR.5905:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Wood Thickness: 5/8 to 3-3/16 in (15 to 80 mm).
          e.Thru Glass Drilling: 1-9/16 in (40 mm) diameter.
          f.Thru Wood Drilling: 1/2 in (13 mm) diameter.
          g.Overall Dimensions: 2-5/16 in (59 mm) diameter.
          2.Flush Door Pull; GR.3226:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Countersunk Glass Drilling: 1 in (26 mm) diameter.
          e.Overall Dimensions: 2-5/16 in (59 mm) diameter.
          3.Flush Door Pull; GR.6600:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Wood Thickness: 5/8 to 3-3/16 in (15 to 80 mm).
          e.Thru Glass Drilling: 1-9/16 in (40 mm) diameter.
          f.Routing required for wood doors.
          g.Overall Dimensions: 2-3/8 x 2-3/8 in (60 x 60 mm).
          ** NOTE TO SPECIFIER ** Suitable for wood / synthetic doors.
          4.Flush Door Pull; GR.6090:
          a.Overall Dimensions: 2-3/8 in (60 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete depth option not required.
          b.Depth: 9/32 in (7 mm).
          c.Depth: 1/2 in (13 mm).
          d.Inner Dimensions: 2.00 in (51 mm) diameter.
          5.Flush Door Pull; GR.5908:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          ** NOTE TO SPECIFIER ** Delete depth option not required.
          d.Depth: 5/32 in (4 mm).
          e.Depth: 7/16 in (11 mm).
          f.Inner dimensions: 1-3/16 in (30 mm) diameter.
          g.Thru Glass Drilling: 1-9/16 in (40 mm) diameter.
          ** NOTE TO SPECIFIER ** Suitable for glass doors. Coordinates with Akzent R hardware.
          6.Flush Door Pull; GR,6605:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Wood Thickness: 5/8 to 3-3/16 in (15 to 80 mm).
          e.Thru Glass Drilling: 5/8 in (16 mm) diameter.
          f.Routing required for wood doors.
          g.Inner Dimensions: 1-9/16 in (40 mm) diameter.
          h.Overall Dimensions: 2-3/8 x 2-3/8 in (60 x 60 mm).
          ** NOTE TO SPECIFIER ** Suitable for glass doors. Coordinates with Akzent R hardware
          7.Flush Door Pull; GR.5941:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Thru Glass Drilling: 1-31/32 in (50 mm) diameter.
          e.Inner Dimensions: 1-9/16 in (40 mm) diameter.
          f.Overall Dimensions: 2-3/8 x 2-3/8 in (60 x 60 mm).
          ** NOTE TO SPECIFIER ** Coordinates with Protec, Klassik and Supra.
          8.Flush Door Pull; GR.8030:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Thru Drilling: Two, 5/8 in (16 mm) diameter holes.
          9.Flush Door Pull; GR.7545:
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required. Deigned for pocket doors.
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Installs with adhesive.
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete handle option not required.
          10.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          11.Finish: 600-grit satin/matte (equivalent to US32D).
          12.Finish: Polished (equivalent to US32).
          13.Finish: PVD carbon black, copper or gold.
          14.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          a.Color; RAL Code: ______.
          b.Color: As determined by the Architect from Manufacturer's selection.
          15.Finish: As determined by the Architect.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3BAR HANDLES
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete handle types and options not required.
 
          A.Basis of Design: Bar Handles as manufactured by MWE North America. Suitable for wood, glass, aluminum and virtually any other door leaf material with numerous attachment options.
          ** NOTE TO SPECIFIER ** Coordinates with Spider wheel design.
          1.Bar Handle; Spider:
          ** NOTE TO SPECIFIER ** Delete total length options not required.
          a.Total Length: Standard 15-3/4 in (400 mm).
          b.Total Length (in/mm): ______.
          c.Total Length: As stated on the Drawings.
          d.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Coordinates with Akzent R wheel design.
          2.Bar Handle; Akzent R:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          c.Material: Stainless steel.
          3.Bar Handle; Akzent:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          c.Material: Stainless steel.
          4.Bar Handle; Planus:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          c.Material: Stainless steel.
          5.Bar Handle - Luna:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete material option not required.
          c.Material: Stainless steel.
          d.Material: Wood as determined by the Architect from manufacturer's selection.
          6.Bar Handle; Linea:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete material option not required.
          c.Material: Stainless steel.
          d.Material: Wood as determined by the Architect from manufacturer's selection.
          7.Bar Handle; Solaris:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete material option not required.
          c.Material: Stainless steel.
          d.Material: Wood as determined by the Architect from manufacturer's selection.
          8.Bar Handle; Unix:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Diameter can range from 13/16 to 1-9/16 in (20 to 40 mm). Delete diameter options not required.
          c.Diameter: 13/16 in (20 mm).
          d.Diameter: 1 in (25 mm).
          e.Diameter: 1-3/16 in (30 mm).
          f.Diameter: 1-3/8 in (35 mm).
          g.Diameter: 1-9/16 in (40 mm).
          h.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Coordinates with Protec wheel design.
          9.Bar Handle; Protec:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          c.Material: Stainless steel.
          10.Bar Handle; Klassik:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Diameter can range from 13/16 to 1-9/16 in (20 to 40 mm). Delete diameter options not required.
          c.Diameter: 13/16 in (20 mm).
          d.Diameter: 1 in (25 mm).
          e.Diameter: 1-3/16 in (30 mm).
          f.Diameter: 1-3/8 in (35 mm).
          g.Diameter: 1-9/16 in (40 mm).
          h.Material: Stainless steel.
          11.Bar Handle; Metro:
          ** NOTE TO SPECIFIER ** Delete total length option not required.
          a.Total Length (in/mm): ______.
          b.Total Length: As stated on the Drawings.
          ** NOTE TO SPECIFIER ** Diameter can range from 13/16 to 1-9/16 in (20 to 40 mm)
          c.Diameter: 13/16 in (20 mm).
          d.Diameter: 1 in (25 mm).
          e.Diameter: 1-3/16 in (30 mm).
          f.Diameter: 1-3/8 in (35 mm).
          g.Diameter: 1-9/16 in (40 mm).
          h.Material: Stainless steel.
          12.Bar Handle; Ecco:
          a.Total Length: 15-3/4 in (400 mm).
          b.Material: Stainless steel.
          c.Offset Mounting: 45 degrees.
          d.Diameter: 1 -3/16 in (30 mm).
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          e.Finish: 600-grit satin/matte (equivalent to US32D).
          f.Finish: Polished (equivalent to US32).
          g.Finish: PVD carbon black, copper or gold.
          h.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          1)Color; RAL Code: ______.
          2)Color: As determined by the Architect from Manufacturer's selection.
          i.Finish: As determined by the Architect.
          13.Bar Handle; Steel:
          ** NOTE TO SPECIFIER ** Delete length option not required.
          a.Total Length: 13-3/16 in (335 mm).
          b.Total Length: 17-1/8 in (435 mm).
          c.Material: Stainless steel.
          d.Profile: Slim.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          e.Finish: 600-grit satin/matte (equivalent to US32D).
          f.Finish: Polished (equivalent to US32).
          14.Bar Handle; "L" Handle:
          a.Total Length: 23-5/8 in (600 mm).
          b.Material: Stainless steel.
          c.Finish: Raw steel / black.
          ** NOTE TO SPECIFIER ** Coordinates with Purist wheel design.
          15.Bar Handle; Move:
          a.Center to Center: 14-9/16 in (370 mm).
          b.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: 600-grit satin/matte (equivalent to US32D).
          d.Finish: Polished (equivalent to US32).
          16.Bar Handle; Stilett Security:
          a.Key Lock into floor receptacle.
          b.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: 600-grit satin/matte (equivalent to US32D).
          d.Finish: Polished (equivalent to US32).
          17.Bar Handle; Stilett Privacy:
          a.Push locks into floor receptacle.
          b.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: 600-grit satin/matte (equivalent to US32D).
          d.Finish: Polished (equivalent to US32).
          18.Bar Handle; Stilett PZ / WC:
          a.Key Lock into floor receptacle.
          ** NOTE TO SPECIFIER ** Delete cylinder option not required.
          1)Cylinder: Double.
          2)Cylinder: Single.
          b.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: 600-grit satin/matte (equivalent to US32D).
          d.Finish: Polished (equivalent to US32).
          19.Bar Handle; Stilett Akzent Security:
          a.Key Lock into floor receptacle.
          b.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          c.Finish: 600-grit satin/matte (equivalent to US32D).
          d.Finish: Polished (equivalent to US32).
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4DOOR KNOBS
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete handle option not required.
 
          A.Basis of Design: Door Knobs as manufactured by MWE North America.
          ** NOTE TO SPECIFIER ** Delete door knob options not required.
          1.Door Knob; SA.3300:
          a.Knob Diameter: 1-9/16 in (40 mm).
          b.Including Rosette: 2-5/32 in (55 mm) diameter.
          c.Length: 2-5/32 in (55 mm).
          d.Glass Drill Hole Diameter: 5/8 in (16 mm).
          2.Door Knob; SA.3310:
          a.Knob Diameter: 1 in (25 mm).
          b.Including Rosette: 1-3/16 in (30 mm).
          c.Length: 1-3/8 in (35 mm).
          d.Glass Drill Hole Diameter: 5/8 in (16 mm).
          3.Door Knob; DD.0310:
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Knob Height: 2-3/8 in (60 mm).
          e.Glass Drill Hole Diameter: 15/32 in (12 mm).
          4.Door Knob; DD.0310:
          a.Glass Thickness: 5/16 in (8 mm).
          b.Glass Thickness: 3/8 in (10 mm).
          c.Glass Thickness: 1/2 in (13 mm).
          d.Knob height: 1-3/16 in (30 mm).
          e.Glass Drill Hole Diameter: 15/32 in (12 mm).
          5.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          6.Finish: 600-grit satin/matte (equivalent to US32D).
          7.Finish: Polished (equivalent to US32).
          8.Finish: ______.
          9.Finish: As determined by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION