MasterFormat: 2014
Download this Pivot Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MWE North America Pivot Door Hardware
 
         
SECTION 08 71 71
 
         
PIVOT DOOR HARDWARE
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MWE North America; pivot door hardware.
This section is based on the products of MWE North America, which is located at:
49 N. Federal Highway Unit 318
Pompano Beach, FL 33062
Tel: 954-982-6595
Email: request info
Web: www.mwe-na.com
[ Click Here ] for additional information.
MWE stands for maximum product quality and attention to detail. It is our philosophy and mission to develop door systems, ladders, shower systems and exclusive interior design items that give every customer the feeling of having purchased something special. We combine cutting-edge technology with exemplary customer communication and joy in our work, all marked by a "passion for quality." MWE stands for 100 percent "Made in Germany"!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Pivot door hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than 5 years of experience.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturers: MWE North America, which is located at: 49 N. Federal Highway, Unit 318; Pompano Beach, FL 33062; ASD Tel: 954-982-6595; Email: info@mwe-na.com; Web: www.mwe-na.com .
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PIVOT DOOR HARDWARE
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete pivot option not required.
 
          A.Basis of Design: Pivot Door Hinges as manufactured by MWE North America.
          ** NOTE TO SPECIFIER ** Delete pivot door hinge options not required.
          1.Pivot Door Hinges; Akzent R:
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
          a.Full door design.
          b.Short top and bottom accessory.
          c.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          d.Finish: 600-grit satin/matte (equivalent to US32D).
          e.Finish: Polished (equivalent to US32).
          f.Finish: PVD carbon black, copper or gold.
          g.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          1)Color; RAL Code: ______.
          2)Color: As determined by the Architect from Manufacturer's selection.
          h.Finish: As determined by the Architect.
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          i.Glass Thickness: 5/16 in (8 mm).
          j.Glass Thickness: 3/8 in (10 mm).
          k.Glass Thickness: 1/2 in (13 mm).
          l.Load Bearing Capacity: 176 Lbs (80 kg).
          m.Maximum Door Width: 47-1/4 in (1200 mm).
          n.Maximum Door Height: 118-1/8 in (3000 mm).
          o.Available with auto door closer (BTS).
          ** NOTE TO SPECIFIER ** The Agitus L pivoting hinge is suitable for both showers and internal doors.
          2.Pivot Door Hinges; Agitus L:
          a.Smoothly springs door to a closed centered position and able to swing in both directions.
          b.Load Bearing Capacity: 165 Lbs (75 kg).
          ** NOTE TO SPECIFIER ** Delete glass thickness options not required.
          c.Glass Thickness: 5/16 in (8 mm).
          d.Glass Thickness: 3/8 in (10 mm).
          e.Glass Thickness: 1/2 in (13 mm).
          ** NOTE TO SPECIFIER ** Delete two of the three fastener options not required.
          f.Glass-To-Glass Fasteners: 180 degrees.
          g.Wall-To-Glass Fasteners: 90 degrees, double-sided wall attachment.
          h.Wall-To-Glass Fasteners; 90 degrees, single-sided wall attachment.
          i.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          j.Finish: 600-grit satin/matte (equivalent to US32D).
          k.Finish: Polished (equivalent to US32).
          l.Finish: PVD carbon black, copper or gold.
          m.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          1)Color; RAL Code: ______.
          2)Color: As determined by the Architect from Manufacturer's selection.
          n.Finish: As determined by the Architect.
          3.Pivot Door Hinges; Agitus M:
          a.Smoothly springs door to a closed centered position and able to swing in both directions.
          b.Load Bearing Capacity: 110 Lbs (50 kg).
          ** NOTE TO SPECIFIER ** Delete two of the three fastener options not required.
          c.Glass-To-Glass Fasteners: 90 degrees.
          d.Glass-To-Glass Fasteners: 180 degrees.
          e.Wall-To-Glass Fasteners: 90 degrees.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          i.Finish: 600-grit satin/matte (equivalent to US32D).
          j.Finish: Polished (equivalent to US32).
          k.Finish: PVD carbon black, copper or gold
          l.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          1)Color; RAL Code: ______.
          2)Color: As determined by the Architect from Manufacturer's selection.
          m.Finish: As determined by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION