MasterFormat: 2014
SpecWizard: customize this spec    Download this Barn Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MWE North America Barn Door Hardware
 
         
SECTION 08 71 91
 
         
BARN DOOR HARDWARE
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MWE North America; barn door hardware.
This section is based on the products of MWE North America, which is located at:
49 N. Federal Highway Unit 318
Pompano Beach, FL 33062
Tel: 954-982-6595
Email: request info
Web: www.mwe-na.com
[ Click Here ] for additional information.
MWE stands for maximum product quality and attention to detail. It is our philosophy and mission to develop door systems, ladders, shower systems and exclusive interior design items that give every customer the feeling of having purchased something special. We combine cutting-edge technology with exemplary customer communication and joy in our work, all marked by a "passion for quality." MWE stands for 100 percent "Made in Germany"!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Top mounted barn door hardware.
 
          B.Floor mounted barn door hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than 5 years of experience.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened packaging until ready for installation.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturers: MWE North America, which is located at: 49 N. Federal Highway, Unit 318; Pompano Beach, FL 33062; ASD Tel: 954-982-6595; Email: info@mwe-na.com Web: www.mwe-na.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2BARN DOOR HARDWARE
          ** NOTE TO SPECIFIER ** Grade 304 stainless steel is standard. Grade 316 is available upon request. Contact the manufacturer for upcharge and extended lead time requirements. Delete paragraph not required.
 
          A.Top mounted barn door hardware as supplied by MWE North America. All styles of hardware have a carrier that is fastened through, or directly on top of the door as appose to the wheel being at the base of a door. These models generally have wall or ceiling mounted rails or tracks.
          ** NOTE TO SPECIFIER ** Delete barn door hardware options not required.
          1.Barn Door Hardware; Move: Suitable for wood or glass doors. A "box system" type design. Silent operation.
          a.Door Weight Capacity: 143 or 220 lbs (65 or 100 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 176 lbs (80 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Double bi-parting applications available with synchronization.
          d.Door Width: 19-1/8 in (485 mm) minimum.
          e.Wheel Carrier Attachment: Requires no drilling.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Glass Thickness: 1/2 in (13 mm).
          i.Glass Thickness (in/mm): ______.
          2.Barn Door Hardware; Protec: Highly adjustable.
          a.Door Weight Capacity: 231 lbs (105 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 drillings per carrier, 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass, and ceiling mounts.
          n.Double Bi-Parting Applications: Available with synchronization.
          3.Barn Door Hardware; Klassik: Similar to Protec but with one additional thru mount.
          a.Door Weight Capacity: 398 lbs (175 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 3 drillings per carrier, 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass, and ceiling mounts.
          n.Double Bi-Parting Applications: Available with synchronization.
          4.Barn Door Hardware; Supra: For wood doors offering maximum adjustability. Carrier is mounted to top of door rather than through the front.
          a.Door Weight Capacity: 298 lbs (135 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required.
          e.Wood Thickness: 1-3/16 (30 mm)
          f.Wood Thickness: 1-3/8 in (35 mm)
          g.Wood Thickness: 1-3/4 in (45 mm)
          h.Wood Thickness (in/mm): ________.
          i.Suitable for wall, glass, and ceiling mounts.
          j.Double Bi-Parting Applications: Available with synchronization.
          5.Barn Door Hardware; Twin: The engineers at MWE found the perfect solution to provide a floor to ceiling door with a barn door hardware appearance. The Twin describes two wheel pairs that elegantly mount through glass or wood doors, together complete a unique distinguished look.
          a.Door Weight Capacity: 298 lbs (135 kg).
          b.Door Width: 19-1/8 in (485 mm) minimum.
          c.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          d.Glass Thickness: 5/16 in (8 mm).
          e.Glass Thickness: 3/8 in (10 mm).
          f.Glass Thickness: 1/2 in (13 mm).
          g.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          h.Wood Thickness: 3/4 in (19 mm).
          i.Wood Thickness: 1 3/8 in (35 mm)
          j.Wood Thickness: 1-3/4 in (45 mm).
          k.Wood Thickness (in/mm): ______.
          l.Suitable for ceiling mounts.
          6.Barn Door Hardware; Duplex: Swivel carrier design for carrying large and heavy doors. Incorporates two wheels to guarantee even load distribution.
          a.Door Weight Capacity: 550 lbs (250 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass, and ceiling mounts.
          n.Double Bi-Parting Applications: Available with synchronization.
          7.Barn Door Hardware; Duplex S: Carrying heavy doors. Mounts on top of the door panel rather than through the face.
          a.Door Weight Capacity: 419 lbs (190 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required.
          d.Wood Thickness: 1-3/16 (30 mm)
          e.Wood Thickness: 1-3/8 in (35 mm)
          f.Wood Thickness: 1-3/4 in (45 mm)
          g.Wood Thickness (in/mm): ________.
          h.Suitable for wall, glass, and ceiling mounts.
          i.Double Bi-Parting Applications: Available with synchronization.
          8.Barn Door Hardware; Vario: Pivoting wheel design permitting flat door panels to navigate curved rails. Two flexible wheels traversing custom curve rails.
          a.Door Weight Capacity: 298 lbs (135 kg).
          b.Door Width: 19-1/8 in (485 mm) minimum.
          c.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          d.Glass Thickness: 5/16 in (8 mm).
          e.Glass Thickness: 3/8 in (10 mm).
          f.Glass Thickness: 1/2 in (13 mm).
          g.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          h.Wood Thickness: 3/4 in (19 mm).
          i.Wood Thickness: 1 3/8 in (35 mm)
          j.Wood Thickness: 1-3/4 in (45 mm).
          k.Wood Thickness (in/mm): ______.
          l.Suitable for wall, glass, and ceiling mounts.
          9.Barn Door Hardware; Chronos: A dynamic spoke wheel design which spins when rolling on the rail.
          a.Door Weight Capacity: 452 lbs (205 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 3 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass and, ceiling mounts
          n.Double Bi-Parting Applications: Available with synchronization.
          10.Barn Door Hardware; Spider: Engineering and manufacturing complexity at its best.
          a.Door Weight Capacity: 452 lbs (205 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 3 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass and, ceiling mounts.
          n.Double Bi-Parting Applications: Available with synchronization.
          11.Barn Door Hardware; Purist: Design has no visible connectors, discreet wheels and concealed rail mounts. The wheel is available with countersunk or traditional thru drilling for glass doors.
          a.Door Weight Capacity: 298 lbs (135 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 countersunk drillings per carrier.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass and, ceiling mounts.
          12.Barn Door Hardware; Steel: Rustic appearance but same technology as other styles. Glass or wood doors.
          a.Door Weight Capacity: 419 lbs (190 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass and ceiling mounts.
          13.Barn Door Hardware; Akzent R: Retro appearance, square connections, and concealed wheel rolling on a solid squared rail.
          a.Door Weight Capacity: 298 lbs (135 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          b.MWE Soft Stop.
          c.Door Width: 19-1/8 in (485 mm) minimum.
          d.Wheel Carrier Attachment: Requires 2 drillings per carrier pair at 5/8 in (16 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          e.Glass Thickness: 5/16 in (8 mm).
          f.Glass Thickness: 3/8 in (10 mm).
          g.Glass Thickness: 1/2 in (13 mm).
          h.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          i.Wood Thickness: 3/4 in (19 mm).
          j.Wood Thickness: 1 3/8 in (35 mm)
          k.Wood Thickness: 1-3/4 in (45 mm).
          l.Wood Thickness (in/mm): ______.
          m.Suitable for wall, glass, and ceiling mounts.
          14.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          15.Finish: 600-grit satin/matte (equivalent to US32D).
          16.Finish: Polished (equivalent to US32).
          17.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          a.Color; RAL Code: ______.
          b.Color: As determined by the Architect from Manufacturer's selection.
          18.Finish: Physical vapor deposition (PVD); Carbon black.
          19.Finish: Physical vapor deposition (PVD); Copper.
          20.Finish: Physical vapor deposition (PVD); Gold.
          21.Finish: As determined by the Architect.
          ** NOTE TO SPECIFIER ** The following rectangular track subparagraph is for Purist, Steel and Akzent R systems. The round track is for all other top mounted systems. Move system requires no track. Delete track type not required.
          22.Track, Rectangular: 3/8 x 1-9/16 in (10 x 40 mm) solid stainless steel.
          a.Length and Configuration: As indicated on the Drawings.
          b.Track Support Brackets: Use 1 bracket for every 19-11/16 in (500 mm) of track.
          23.Track, Round: 1 in diameter (25 mm) solid stainless steel.
          a.Length and Configuration: As indicated on the Drawings.
          b.Track Support Brackets: Use 1 bracket for every 19-11/16 in (500 mm) of track.
 
          B.Floor mounted barn door hardware as supplied by MWE North America. Provides the "barn door" appearance in a bi-passing or telescoping (stacking) scenario.
          ** NOTE TO SPECIFIER ** Delete barn door hardware options not required.
          1.Barn Door Hardware; Terra: Suitable Glass or wood doors. A wheel positioned at base of door and sliding a base track. A top channel keeping door panel in line may be wall or ceiling mounted.
          a.Base Track: 1/4 in (7 mm) high by 1 in (25 mm) wide stainless steel.
          b.Door Weight Capacity: 298 lbs (135 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          c.MWE Soft Stop.
          d.Door Width: 25-9/16 in (650 mm) minimum.
          e.Wheel Carrier Attachment: Requires 1 drilling per carrier at 5/8 in (16 mm) diameter
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Glass Thickness: 1/2 in (13 mm).
          i.Glass Thickness (in/mm): ______.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          j.Wood Thickness: 3/4 in (19 mm).
          k.Wood Thickness: 1 3/8 in (35 mm)
          l.Wood Thickness: 1-3/4 in (45 mm).
          m.Wood Thickness (in/mm): ______.
          n.Suitable for wall, glass, and ceiling mounts.
          2.Barn Door Hardware; Terra Akzent: Suitable for glass doors up to 1/2 in (12.7 mm) thick. A wheel positioned at the base of the door and sliding on a base track.
          a.Base Track: 3/16 in (4 mm) high by 9/16 in (14 mm) wide stainless steel.
          b.Door Weight Capacity: 220 lbs (100 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          c.MWE Soft Stop.
          d.Minimum door width 25-9/16 in (650 mm).
          e.Wheel Carrier Attachment: Requires custom notch per carrier.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Glass Thickness: 1/2 in (13 mm).
          i.Glass Thickness (in/mm): ______.
          j.Suitable for wall, glass, and ceiling mounts.
          3.Barn Door Hardware; Terra H: Suitable for wood doors only. Wheel is milled into the base of the door permitting base track to be directly beneath the door panel.
          a.Base Track: 1/4 in (7 mm) high by 1 in (25 mm) wide stainless steel.
          b.Door Weight Capacity: 298 lbs (135 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          c.MWE Soft Stop.
          d.Minimum door width 25-9/16 in (650 mm).
          e.Wheel Carrier Attachment: Requires custom bore per carrier 3-1/8 in (80 mm) diameter.
          ** NOTE TO SPECIFIER ** Delete wood thickness options not required. For wood thicknesses not listed consult the manufacturer.
          f.Wood Thickness: 3/4 in (19 mm).
          g.Wood Thickness: 1 3/8 in (35 mm)
          h.Wood Thickness: 1-3/4 in (45 mm).
          i.Wood Thickness (in/mm): ______.
          j.Suitable for wall, glass, and ceiling mounts.
          4.Barn Door Hardware; Terra M: Glass doors only. Incorporates a semi-circle shell to encasing the wheel permitting it to be positioned directly beneath the glass. Ideal for bi-passing applications or for telescoping (stacking) scenarios.
          a.Base Track: 1/4 in (7 mm) high by 1 in (25 mm) wide stainless steel.
          b.Door Weight Capacity: 340 lbs (155 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          c.MWE Soft Stop.
          d.Minimum Door Width: 25-9/16 in (650 mm).
          e.Wheel Carrier Attachment: Requires custom notch per carrier.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Glass Thickness: 1/2 in (13 mm).
          i.Glass Thickness (in/mm): ______.
          j.Suitable for wall, glass, and ceiling mounts.
          5.Barn Door Hardware; Terra M XL: Glass doors only. Larger version of Terra M.
          a.Base Track: 1/4 in (7 mm) high by 1 in (25 mm) wide stainless steel.
          b.Door Weight Capacity: 970 lbs (440 kg).
          ** NOTE TO SPECIFIER ** The MWE soft stop is optional and available for doors up to 220 lbs (100 kg) weight capacity. Delete option if not required.
          c.MWE Soft Stop.
          d.Minimum door width 25-9/16 in (650 mm).
          e.Wheel Carrier Attachment: Requires custom notch per carrier.
          ** NOTE TO SPECIFIER ** Delete glass thickness option not required. For glass thicknesses not listed consult the manufacturer.
          f.Glass Thickness: 5/16 in (8 mm).
          g.Glass Thickness: 3/8 in (10 mm).
          h.Glass Thickness: 1/2 in (13 mm).
          i.Glass Thickness (in/mm): ______.
          j.Suitable for wall, glass, and ceiling mounts.
          6.Material: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          7.Finish: 600-grit satin/matte (equivalent to US32D).
          8.Finish: Polished (equivalent to US32).
          9.Finish: Powder coated.
          ** NOTE TO SPECIFIER ** For a listing of RAL color codes, go to www.ralcolor.com
          a.Color; RAL Code: ______.
          b.Color: As determined by the Architect from Manufacturer's selection.
          10.Finish: Physical vapor deposition (PVD); Carbon black.
          11.Finish: Physical vapor deposition (PVD); Copper.
          12.Finish: Physical vapor deposition (PVD); Gold.
          13.Finish: As determined by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION