MasterFormat: 2020
Download this Solar Control and Decorative Window Film Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Madico®, Inc. Solar Control and Decorative Window Film
 
         
SECTION 08 87 13
 
         
SOLAR CONTROL AND DECORATIVE WINDOW FILMS
 
         
 
         
Copyright 2004 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Madico®, Inc.; Commercial and residential solar control and safety films,
This section is based on the products of Madico®, Inc., which is located at:
9251 Belcher Rd. N.
Pinellas Park, FL 33782
Toll Free Tel: 888-887-2022
Tel: 727-327-2544
Email: request info
Web: https://madico.com | http://www.safetyshield.com/products/
[ Click Here ] for additional information.
Headquartered in Tampa Bay, Florida, Madico, Inc. manufactures and distributes high performance window films for automotive, architectural, and safety and security applications through seven company owned distribution centers in the United States as well as an extensive international distributor network.
Since 1903, Madico has pioneered industry-first products with an unrivaled commitment to quality and dedication to its customers. Madico is a fully-owned subsidiary of Lintec USA Holdings, Inc. For more information, visit www.madico.com.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          1.2Madico, Inc. manufactures several types of polyester, transparent glazing films that can be either factory or field applied to glazed doors, sidelights, transoms, windows, and curtain walls to improve solar control, increase comfort, protect against fading, control glare, or improve the look of the building.
 
          A.Solar Control Films: Transparent film applied to glass for control of solar energy and to reflect radiant heat.
          1.Sunscape Designer Series:
          a.Solar Control:
          1)Designer Grey 35 DA SR.
          2)Designer Grey 45 DA SR.
          3)Designer Grey 55 DA SR.
          4)Duralite 10 DA SR.
          5)Duralite 20 DA SR.
          6)Duralite 30 DA SR.
          7)Duralite 40 DA SR.
          8)MAC 3000.
          9)MAC 4000.
          10)MAC 5000.
          11)Purelite 40 DA SR.
          12)Purelite 60 DA SR.
          13)Softlite 25 DA SR.
          14)Softlite 35 DA SR.
          15)Starlite 8 DA SR.
          16)Starlite 18 DA SR.
          17)Starlite 28 DA SR.
          18)Starlite 38 DA SR.
          b.Solar Control Safety and Security:
          1)Designer Grey 35 8 mil PS SR.
          2)Designer Grey 45 8 mil PS SR.
          2.Madico Reflective Series:
          a.Solar Control:
          1)Reflective Silver 20 DA SR.
          2)Reflective Silver 30 DA SR.
          3)Reflective Silver 40 DA SR.
          4)Optivision Reflective 5 DA SR.
          5)Optivision Reflective 15 DA SR.
          3.Madico Neutral Series:
          a.Solar Control:
          1)Solar Bronze 20 DA SR.
          2)Solar Bronze 35 DA SR.
          3)Solar Grey 20 DA SR.
          4)Solar Grey 35 DA SR.
          5)Solar Grey 55 DA SR.
          6)Nova 70 DA SR.
          4.Madico Dual Reflective Series:
          a.Solar Control:
          1)Optivision 25 DA SR.
          2)Optivision 35 DA SR.
          3)Optivision 45 DA SR.
          5.Madico Exterior Series:
          a.Solar Control:
          1)Reflective Silver 20 E PS SR.
          2)Solar Bronze 20 E PS SR.
          3)Solar Bronze 35 E PS SR.
          4)Solar Grey 20 E PS SR.
 
          B.Decorative Window Film: Translucent film applied to glass for aesthetics and privacy.
          1.Printable Film: DP 200.
          2.Madico View Control:
          a.X-1515.
          b.Y-2555.
          c.Z-2555.
          3.Decolite:
          a.Shoji.
          b.Winter Morning.
          c.Checker.
          d.Glacier.
          e.Ice Crystal.
          f.Blue Mist.
          g.Misty Dew.
          4.Madico Decorative Series:
          a.Frost Matte.
          b.White Out.
          c.Blackout.
 
          1.3RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08 40 00 - Entrances, Storefronts, and Curtain Walls.
 
          B.Section 08 50 00 - Windows.
 
          C.Section 08 60 00 - Roof Windows and Skylights.
 
          D.Section 08 83 13 - Mirrored Glass Glazing.
 
          E.Section 08 83 13 - Mirrored Glass Glazing.
 
          F.Section 08 87 13 - Solar Control Film.
 
          1.4REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM D882 - Standard Test Method for Tensile Properties of Thin Plastic Sheeting.
          2.ASTM D1044 - Standard Test Method for Resistance of Transparent Plastics to Surface Abrasion.
          3.ASTM D3330 - Standard Test Method for Peel Adhesion at 180 Degree Angle.
          4.ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          B.American National Standards Institute (ANSI):
          1.ANSI/NFRC 100 - Procedure for Determining Fenestration Product U-factors.
          2.ANSI/NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
          3.ANSI Z97.1 - For Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
 
          C.Consumer Product Safety Commission (CPSC):
          1.CPSC 16 CFR 1201 - Safety Standard for Architectural Glazing Materials.
 
          D.International Window Film Association (IWFA):
          1.Architectural Visual Inspection Standard for Applied Window Film.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Verification Samples: 4 by 6 inches (102 by 152 mm) minimum sample of glazing film.
 
          D.Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
 
          E.Sustainability Submittals: Refer to Division 01 for requirements regarding VOC limits, recycled content, regional materials, and required documentation.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum ten years successful documented experience.
 
          B.Installer Qualifications:
          1.Installer: Glazing film shall be applied by installers with a minimum of five years successful experience installing products of the same type and scope as specified.
          2.Provide documentation that the installer is certified by glazing film manufacturer to perform the work specified.
          3.Provide references of three projects where the installer has applied film of similar nature and size.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Delete if not required.
 
          E.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.7PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          B.Surface temperature: Do not apply glazing film when surface temperature is less than 40 degrees Fahrenheit
 
          C.Prior to installation, the glass and frames shall be inspected for surface contamination, damage, or other defects that may adversely affect the performance of the glazing film
 
          1.10SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.11WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Madico®, Inc., which is located at: 9251 Belcher Rd. N.; Pinellas Park, FL 33782; Toll Free Tel: 888-887-2022; Tel: 727-327-2544; Email: request info; Web: https://madico.com | http://www.safetyshield.com/products/
 
          B.Substitutions: Not permitted.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Abrasion Resistance: Film must have a surface coating that is resistant to abrasion such that, less than 5 percent increase of transmitted light haze will result in accordance with ASTM D1044 using 50 cycles, 500 grams weight, and the CS10F Calibrase Wheel.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3SOLAR CONTROL FILMS
          ** NOTE TO SPECIFIER ** By rejecting up to 86 percent of the sun's heat, our window films dramatically lower air conditioning costs in warmer months and retain heat in winter to reduce heating bills. Today's modern office buildings feature attractive, floor-to-ceiling windows that bring in natural sunlight and offer a portal to the outside world. Since the sun's UV rays travel through windows and can lead to skin cancers, it is important that building owners provide protection to their occupants. Madico window film blocks up to 99 percent of the sun's damaging UV rays, while adding energy savings, temperature control, and privacy to your building. Delete options not required.
 
          A.Sunscape Designer Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Sunscape Designer Series, Designer Grey 35 DA SR as manufactured by Madico, Inc
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 38 percent.
          2)Visible light reflected: 15 percent.
          3)Glare reduction: 57 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.95.
          6)Solar energy transmittance: 30 percent.
          7)Solar energy reflected: 15 percent.
          8)Solar energy absorbed: 54 percent.
          9)Shading Coefficient (SC): 0.53.
          10)Solar Heat Gain Coefficient (SHGC): 0.46.
          11)Emissivity: 0.70.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          2.Basis of Design: Sunscape Designer Series, Designer Grey 45 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 49 percent.
          2)Visible light reflected: 12 percent.
          3)Glare reduction: 45 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.99.
          6)Solar energy transmittance: 39 percent.
          7)Solar energy reflected: 12 percent.
          8)Solar energy absorbed: 49 percent.
          9)Shading Coefficient (SC): 0.62.
          10)Solar Heat Gain Coefficient (SHGC): 0.54.
          11)Emissivity: 0.78.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          3.Basis of Design: Sunscape Designer Series, Designer Grey 55 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 59 percent.
          2)Visible light reflected: 8 percent.
          3)Glare reduction: 33 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.04.
          6)Solar energy transmittance: 51 percent.
          7)Solar energy reflected: 8 percent.
          8)Solar energy absorbed: 42 percent.
          9)Shading Coefficient (SC): 0.73.
          10)Solar Heat Gain Coefficient (SHGC): 0.64.
          11)Emissivity: 0.88.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          4.Basis of Design: Sunscape Designer Series, Duralite 10 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 9 percent.
          2)Visible light reflected: 19 percent.
          3)Glare reduction: 89 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.95.
          6)Solar energy transmittance: 15 percent.
          7)Solar energy reflected: 31 percent.
          8)Solar energy absorbed: 54 percent.
          9)Shading Coefficient (SC): 0.36.
          10)Solar Heat Gain Coefficient (SHGC): 0.31.
          11)Emissivity: 0.70.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          5.Basis of Design: Sunscape Designer Series, Duralite 20 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 19 percent.
          2)Visible light reflected: 29 percent.
          3)Glare reduction: 78 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.96.
          6)Solar energy transmittance: 20 percent.
          7)Solar energy reflected: 30 percent.
          8)Solar energy absorbed: 51 percent.
          9)Shading Coefficient (SC): 0.40.
          10)Solar Heat Gain Coefficient (SHGC): 0.34.
          11)Emissivity: 0.72.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          6.Basis of Design: Sunscape Designer Series, Duralite 30 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 28 percent.
          2)Visible light reflected: 21 percent.
          3)Glare reduction: 69 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.97.
          6)Solar energy transmittance: 29 percent.
          7)Solar energy reflected: 21 percent.
          8)Solar energy absorbed: 50 percent.
          9)Shading Coefficient (SC): 0.51.
          10)Solar Heat Gain Coefficient (SHGC): 0.44.
          11)Emissivity: 0.75.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          7.Basis of Design: Sunscape Designer Series, Duralite 40 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 39 percent.
          2)Visible light reflected: 19 percent.
          3)Glare reduction: 56 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.97.
          6)Solar energy transmittance: 36 percent.
          7)Solar energy reflected: 19 percent.
          8)Solar energy absorbed: 44 percent.
          9)Shading Coefficient (SC): 0.57.
          10)Solar Heat Gain Coefficient (SHGC): 0.49.
          11)Emissivity: 0.74.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          8.Basis of Design: Sunscape Designer Series, MAC 3000 as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 35 percent.
          2)Visible light reflected: 17 percent.
          3)Glare reduction: 61 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.03.
          6)Solar energy transmittance: 24 percent.
          7)Solar energy reflected: 17 percent.
          8)Solar energy absorbed: 58 percent.
          9)Shading Coefficient (SC): 0.49.
          10)Solar Heat Gain Coefficient (SHGC): 0.43.
          11)Emissivity: 0.86.
          c.Physical Properties.
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Neutral Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          9.Basis of Design: Sunscape Designer Series, MAC 4000 as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 46 percent.
          2)Visible light reflected: 14 percent.
          3)Glare reduction: 49 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.04.
          6)Solar energy transmittance: 33 percent.
          7)Solar energy reflected: 14 percent.
          8)Solar energy absorbed: 53 percent.
          9)Shading Coefficient (SC): 0.58.
          10)Solar Heat Gain Coefficient (SHGC): 0.50.
          11)Emissivity: 0.88.
          c.Physical Properties.
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Neutral Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          10.Basis of Design: Sunscape Designer Series, MAC 5000 as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 53 percent.
          2)Visible light reflected: 12 percent.
          3)Glare reduction: 40 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.05.
          6)Solar energy transmittance: 40 percent.
          7)Solar energy reflected: 11 percent.
          8)Solar energy absorbed: 49 percent.
          9)Shading Coefficient (SC): 0.64.
          10)Solar Heat Gain Coefficient (SHGC): 0.56.
          11)Emissivity: 0.89.
          c.Physical Properties.
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Neutral Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          11.Basis of Design: Sunscape Designer Series, Purelite 40 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 39 percent.
          2)Visible light reflected: 15 percent.
          3)Glare reduction: 57 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 29 percent.
          7)Solar energy reflected: 15 percent.
          8)Solar energy absorbed: 56 percent.
          9)Shading Coefficient (SC): 0.53.
          10)Solar Heat Gain Coefficient (SHGC): 0.47.
          11)Emissivity: 0.83.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Light Neutral Tone.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          12.Basis of Design: Sunscape Designer Series, Purelite 60 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 60 percent.
          2)Visible light reflected: 10 percent.
          3)Glare reduction: 33 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.03.
          6)Solar energy transmittance: 40 percent.
          7)Solar energy reflected: 8 percent.
          8)Solar energy absorbed: 52 percent.
          9)Shading Coefficient (SC): 0.64.
          10)Solar Heat Gain Coefficient (SHGC): 0.56.
          11)Emissivity: 0.85.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Light Neutral Tone.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          13.Basis of Design: Sunscape Designer Series, Softlite 25 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 23 percent.
          2)Visible light reflected: 28 percent.
          3)Glare reduction: 75 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.90.
          6)Solar energy transmittance: 14 percent.
          7)Solar energy reflected: 33 percent.
          8)Solar energy absorbed: 53 percent.
          9)Shading Coefficient (SC): 0.33.
          10)Solar Heat Gain Coefficient (SHGC): 0.29.
          11)Emissivity: 0.61.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Light Reflective Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          14.Basis of Design: Sunscape Designer Series, Softlite 35 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 35 percent.
          2)Visible light reflected: 18 percent.
          3)Glare reduction: 61 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.91.
          6)Solar energy transmittance: 24 percent.
          7)Solar energy reflected: 24 percent.
          8)Solar energy absorbed: 52 percent.
          9)Shading Coefficient (SC): 0.44.
          10)Solar Heat Gain Coefficient (SHGC): 0.38.
          11)Emissivity: 0.62.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Light Reflective Soft Earth Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          15.Basis of Design: Sunscape Designer Series, Starlite 8 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 8 percent.
          2)Visible light reflected: 55 percent.
          3)Glare reduction: 92 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 5 percent.
          7)Solar energy reflected: 45 percent.
          8)Solar energy absorbed: 49 percent.
          9)Shading Coefficient (SC): 0.23.
          10)Solar Heat Gain Coefficient (SHGC): 0.20.
          11)Emissivity: 0.82.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          16.Basis of Design: Sunscape Designer Series, Starlite 18 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 17 percent.
          2)Visible light reflected: 37 percent.
          3)Glare reduction: 80 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.00.
          6)Solar energy transmittance: 16 percent.
          7)Solar energy reflected: 32 percent.
          8)Solar energy absorbed: 52 percent.
          9)Shading Coefficient (SC): 0.36.
          10)Solar Heat Gain Coefficient (SHGC): 0.31.
          11)Emissivity: 0.79.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          17.Basis of Design: Sunscape Designer Series, Starlite 28 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 29 percent.
          2)Visible light reflected: 31 percent.
          3)Glare reduction: 68 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.00.
          6)Solar energy transmittance: 20 percent.
          7)Solar energy reflected: 28 percent.
          8)Solar energy absorbed: 51 percent.
          9)Shading Coefficient (SC): 0.41.
          10)Solar Heat Gain Coefficient (SHGC): 0.36.
          11)Emissivity: 0.79.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          18.Basis of Design: Sunscape Designer Series, Starlite 38 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 40 percent.
          2)Visible light reflected: 18 percent.
          3)Glare reduction: 55 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 31 percent.
          7)Solar energy reflected: 17 percent.
          8)Solar energy absorbed: 53 percent.
          9)Shading Coefficient (SC): 0.54.
          10)Solar Heat Gain Coefficient (SHGC): 0.47.
          11)Emissivity: 0.83.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Light Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          19.Solar Control Safety and Security:
          a.Basis of Design: Sunscape Designer Series, Designer Grey 35 8 mil PS SR as manufactured by Madico, Inc.
          1)Performance Requirements:
          a)Tensile strength: 25,000 psi (172 MPa) tested in accordance withASTM D882.
          b)Breaking strength: 200 pounds per inch (22.6 Nm) minimum tested in accordance with ASTM D882.
          c)Peel strength: 5 pounds per inch (0.56 Nm) minimum tested in accordance withASTM D3330.
          d)Surface burning characteristics tested in accordance withASTM E84:
          1)Class A.
          2)Flame spread: Maximum 25.
          3)Smoke development: Maximum 450.
          e)Safety Glazing Performance: Comply withANSI Z97.1 and CPSC 16 CFR 1201Category II as safety glazing.
          2)Film Type: Semi-Transparent, polyester, micro-thin film bonded to glass to resist impact, help contain glass shards, remain intact, and resist forced entry break through.
          3)Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          a)Visible light transmittance: 36 percent.
          b)Visible light reflected: 15 percent.
          c)Glare reduction: 60 percent.
          d)Ultraviolet light transmittance: Less than 1 percent.
          e)U-Value: 0.96.
          f)Solar energy transmittance: 28 percent.
          g)Solar energy reflected: 15 percent.
          h)Solar energy absorbed: 57 percent.
          i)Shading Coefficient (SC): 0.51.
          j)Solar Heat Gain Coefficient (SHGC): 0.45.
          k)Emissivity: 0.73.
          4)Physical Properties:
          a)Thickness: 0.0085 inch (0.22 mm).
          b)Color: Light Reflective Grey.
          c)Construction: Multi-ply laminate.
          d)Adhesive Type: Pressure sensitive acrylic.
          b.Basis of Design: Sunscape Designer Series, Designer Grey 45 8 mil PS SR as manufactured by Madico, Inc.
          1)Performance Requirements:
          a)Tensile strength: 25,000 psi (172 MPa) tested in accordance with ASTM D882.
          b)Breaking strength: 200 pounds per inch (22.6 Nm) minimum tested in accordance with ASTM D882.
          c)Peel strength: 5 pounds per inch (0.56 Nm) minimum tested in accordance with ASTM D3330.
          d)Surface burning characteristics tested in accordance with ASTM E84:
          1)Class A.
          2)Flame spread: Maximum 25.
          3)Smoke development: Maximum 450.
          e)Safety Glazing Performance: Comply with ANSI Z97.1 and CPSC 16 CFR 1201 Category II as safety glazing.
          2)Film Type: Semi-Transparent, polyester, micro-thin film bonded to glass to resist impact, help contain glass shards, remain intact, and resist forced entry break through.
          3)Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          a)Visible light transmittance: 43 percent.
          b)Visible light reflected: 14 percent.
          c)Glare reduction: 51 percent.
          d)Ultraviolet light transmittance: Less than 1 percent.
          e)U-Value: 0.95.
          f)Solar energy transmittance: 34 percent.
          g)Solar energy reflected: 14 percent.
          h)Solar energy absorbed: 52 percent.
          i)Shading Coefficient (SC): 0.57.
          j)Solar Heat Gain Coefficient (SHGC): 0.49.
          k)Emissivity: 0.71.
          4)Physical Properties:
          a)Thickness: 0.0085 inch (0.22 mm).
          b)Color: Light Reflective Grey.
          c)Construction: Multi-ply laminate.
          d)Adhesive Type: Pressure sensitive acrylic.
 
          B.Madico Reflective Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Madico Reflective Series, Reflective Silver 20 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 19 percent.
          2)Visible light reflected: 55 percent.
          3)Glare reduction: 79 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.88.
          6)Solar energy transmittance: 13 percent.
          7)Solar energy reflected: 45 percent.
          8)Solar energy absorbed: 42 percent.
          9)Shading Coefficient (SC): 0.28.
          10)Solar Heat Gain Coefficient (SHGC): 0.24.
          11)Emissivity: 0.58.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Silver Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          2.Basis of Design: Madico Reflective Series, Reflective Silver 30 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 30 percent.
          2)Visible light reflected: 42 percent.
          3)Glare reduction: 67 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.91.
          6)Solar energy transmittance: 21 percent.
          7)Solar energy reflected: 36 percent.
          8)Solar energy absorbed: 43 percent.
          9)Shading Coefficient (SC): 0.37.
          10)Solar Heat Gain Coefficient (SHGC): 0.33.
          11)Emissivity: 0.62.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Silver Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          3.Basis of Design: Madico Reflective Series, Reflective Silver 40 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 44 percent.
          2)Visible light reflected: 27 percent.
          3)Glare reduction: 51 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.96.
          6)Solar energy transmittance: 31 percent.
          7)Solar energy reflected: 25 percent.
          8)Solar energy absorbed: 44 percent.
          9)Shading Coefficient (SC): 0.50.
          10)Solar Heat Gain Coefficient (SHGC): 0.44.
          11)Emissivity: 0.68.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Silver Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          4.Basis of Design: Madico Reflective Series, Optivision Reflective 5 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 8 percent.
          2)Visible light reflected: 55 percent.
          3)Glare reduction: 91 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.94.
          6)Solar energy transmittance: 9 percent.
          7)Solar energy reflected: 45 percent.
          8)Solar energy absorbed: 46 percent.
          9)Shading Coefficient (SC): 0.25.
          10)Solar Heat Gain Coefficient (SHGC): 0.22.
          11)Emissivity: 0.69.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          5.Basis of Design: Madico Reflective Series, Optivision Reflective 15 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 14 percent.
          2)Visible light reflected: 47 percent.
          3)Glare reduction: 84 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.95.
          6)Solar energy transmittance: 13 percent.
          7)Solar energy reflected: 40 percent.
          8)Solar energy absorbed: 47 percent.
          9)Shading Coefficient (SC): 0.31.
          10)Solar Heat Gain Coefficient (SHGC): 0.27.
          11)Emissivity: 0.69.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
 
          C.Madico Neutral Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Madico Neutral Series, Solar Bronze 20 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 23 percent.
          2)Visible light reflected: 28 percent.
          3)Glare reduction: 75 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.90.
          6)Solar energy transmittance: 14 percent.
          7)Solar energy reflected: 33 percent.
          8)Solar energy absorbed: 53 percent.
          9)Shading Coefficient (SC): 0.33.
          10)Solar Heat Gain Coefficient (SHGC): 0.29.
          11)Emissivity: 0.61.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Bronze Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          2.Basis of Design: Madico Neutral Series, Solar Bronze 35 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 35 percent.
          2)Visible light reflected: 18 percent.
          3)Glare reduction: 61 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.91.
          6)Solar energy transmittance: 24 percent.
          7)Solar energy reflected: 24 percent.
          8)Solar energy absorbed: 52 percent.
          9)Shading Coefficient (SC): 0.44.
          10)Solar Heat Gain Coefficient (SHGC): 0.38.
          11)Emissivity: 0.62.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Bronze Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          3.Basis of Design: Madico Neutral Series, Solar Grey 20 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 19 percent.
          2)Visible light reflected: 29 percent.
          3)Glare reduction: 78 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 17 percent.
          7)Solar energy reflected: 23 percent.
          8)Solar energy absorbed: 60 percent.
          9)Shading Coefficient (SC): 0.41.
          10)Solar Heat Gain Coefficient (SHGC): 0.36.
          11)Emissivity: 0.83.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          4.Basis of Design: Madico Neutral Series, Solar Grey 35 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 35 percent.
          2)Visible light reflected: 17 percent.
          3)Glare reduction: 61 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.03.
          6)Solar energy transmittance: 30 percent.
          7)Solar energy reflected: 14 percent.
          8)Solar energy absorbed: 56 percent.
          9)Shading Coefficient (SC): 0.55.
          10)Solar Heat Gain Coefficient (SHGC): 0.47.
          11)Emissivity: 0.85.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          5.Basis of Design: Madico Neutral Series, Solar Grey 55 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 57 percent.
          2)Visible light reflected: 9 percent.
          3)Glare reduction: 36 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.05.
          6)Solar energy transmittance: 50 percent.
          7)Solar energy reflected: 8 percent.
          8)Solar energy absorbed: 42 percent.
          9)Shading Coefficient (SC): 0.73.
          10)Solar Heat Gain Coefficient (SHGC): 0.63.
          11)Emissivity: 0.89.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Grey Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          6.Basis of Design: Madico Neutral Series, Nova 70 PS SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 68 percent.
          2)Visible light reflected: 21 percent.
          3)Glare reduction: 24 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.95.
          6)Solar energy transmittance: 46 percent.
          7)Solar energy reflected: 26 percent.
          8)Solar energy absorbed: 28 percent.
          9)Shading Coefficient (SC): 0.62.
          10)Solar Heat Gain Coefficient (SHGC): 0.54.
          11)Emissivity: 0.69.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Light Grey.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
 
          D.Madico Dual Reflective Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Madico Dual Reflective Series, Optivision Reflective 25 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 27 percent.
          2)Visible light reflected: 27 percent.
          3)Glare reduction: 70 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 0.97.
          6)Solar energy transmittance: 26 percent.
          7)Solar energy reflected: 25 percent.
          8)Solar energy absorbed: 50 percent.
          9)Shading Coefficient (SC): 0.46.
          10)Solar Heat Gain Coefficient (SHGC): 0.40.
          11)Emissivity: 0.74.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          2.Basis of Design: Madico Dual Reflective Series, Optivision Reflective 35 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 37 percent.
          2)Visible light reflected: 13 percent.
          3)Glare reduction: 58 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.01.
          6)Solar energy transmittance: 38 percent.
          7)Solar energy reflected: 12 percent.
          8)Solar energy absorbed: 50 percent.
          9)Shading Coefficient (SC): 0.61.
          10)Solar Heat Gain Coefficient (SHGC): 0.53.
          11)Emissivity: 0.81.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
          3.Basis of Design: Madico Dual Reflective Series, Optivision Reflective 45 DA SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 45 percent.
          2)Visible light reflected: 8 percent.
          3)Glare reduction: 49 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.04.
          6)Solar energy transmittance: 47 percent.
          7)Solar energy reflected: 8 percent.
          8)Solar energy absorbed: 45 percent.
          9)Shading Coefficient (SC): 0.70.
          10)Solar Heat Gain Coefficient (SHGC): 0.61.
          11)Emissivity: 0.87.
          c.Physical Properties:
          1)Thickness: 0.0015 inch (0.038 mm).
          2)Color: Light Reflective Grey Tone Shade.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Detackified acrylic.
 
          E.Madico Exterior Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Madico Exterior Series, Reflective Silver 20 E PS SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 18 percent.
          2)Visible light reflected: 65 percent.
          3)Glare reduction: 80 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 12 percent.
          7)Solar energy reflected: 66 percent.
          8)Solar energy absorbed: 22 percent.
          9)Shading Coefficient (SC): 0.22.
          10)Solar Heat Gain Coefficient (SHGC): 0.19.
          11)Emissivity: 0.68.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Silver Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          2.Basis of Design: Madico Exterior Series, Solar Bronze 20 E PS SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 21 percent.
          2)Visible light reflected: 34 percent.
          3)Glare reduction: 77 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 13 percent.
          7)Solar energy reflected: 51 percent.
          8)Solar energy absorbed: 35 percent.
          9)Shading Coefficient (SC): 0.28.
          10)Solar Heat Gain Coefficient (SHGC): 0.24.
          11)Emissivity: 0.76.
          c.Physical Properties:
          1)Thickness: 0.003 inch (0.076 mm).
          2)Color: Bronze Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          3.Basis of Design: Madico Exterior Series, Solar Bronze 35 E PS SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 34 percent.
          2)Visible light reflected: 24 percent.
          3)Glare reduction: 62 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 23 percent.
          7)Solar energy reflected: 37 percent.
          8)Solar energy absorbed: 41 percent.
          9)Shading Coefficient (SC): 0.41.
          10)Solar Heat Gain Coefficient (SHGC): 0.35.
          11)Emissivity: 0.78.
          c.Physical Properties:
          1)Thickness: 0.003 inch (0.076 mm).
          2)Color: Bronze Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          4.Basis of Design: Madico Exterior Series, Solar Grey 20 E PS SR as manufactured by Madico, Inc.
          a.Film Type: Transparent, polyester, micro-thin film bonded to glass for solar control and to reflect radiant heat from the sun.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 20 percent.
          2)Visible light reflected: 31 percent.
          3)Glare reduction: 78 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 17 percent.
          7)Solar energy reflected: 30 percent.
          8)Solar energy absorbed: 53 percent.
          9)Shading Coefficient (SC): 0.39.
          10)Solar Heat Gain Coefficient (SHGC): 0.34.
          11)Emissivity: 0.84.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Grey Reflective.
          3)Construction: Multi-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4DECORATIVE WINDOW FILMS
          ** NOTE TO SPECIFIER ** Custom film printing is a great alternative to stock designs and can be used for interior decorating and privacy. The possibilities are endless - create beautiful, full color murals and patterns, visually soften an entryway, dress up a retail window display, add privacy to office workspaces and more.
 
          2.5Printable films from Madico are optically clear and available in two different adhesive types. Select films also block UV rays or offer a scratch resistant coating for use in higher traffic areas. The polyester films, in combination with the correct UV inks and printing system, produce high performance printed window graphics. The optically clear film ensures your design will appear as intended. Delete if not required.
 
          A.Printable Films:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Printable Film DP 200 UV PS SR as manufactured by Madico, Inc.
          a.Film Type: Optically clear, polyester, with high performance UV ink-jet receptive topcoat.
          b.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Clear
          3)Adhesive Type: Permanent.
          4)UV Blocking: Yes.
          5)Scratch Resistant Coating: Yes.
          2.Basis of Design: Printable Film DP 200 UV PSR SR as manufactured by Madico, Inc.
          a.Film Type: Optically clear, polyester, with high performance UV ink-jet receptive topcoat.
          b.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Clear.
          3)Adhesive Type: Removable.
          4)UV Blocking: Yes.
          5)Scratch Resistant Coating: Yes.
          3.Basis of Design: Printable Film DP 200 PS SR as manufactured by Madico, Inc.
          a.Film Type: Optically clear, polyester, with high performance UV ink-jet receptive topcoat.
          b.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Clear.
          3)Adhesive Type: Permanent.
          4)UV Blocking: No.
          5)Scratch Resistant Coating: Yes.
          4.Basis of Design: Printable Film DP 200 PS as manufactured by Madico, Inc.
          a.Film Type: Optically clear, polyester, with high performance UV ink-jet receptive topcoat.
          b.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Clear.
          3)Adhesive Type: Permanent.
          4)UV Blocking: No.
          5)Scratch Resistant Coating: No.
          5.Basis of Design: Printable Film DP 200 PSR as manufactured by Madico, Inc.
          a.Film Type: Optically clear, polyester, with high performance UV ink-jet receptive topcoat.
          b.Physical Properties
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: Clear
          3)Adhesive Type: Removable
          4)UV Blocking: No
          5)Scratch Resistant Coating: No
          ** NOTE TO SPECIFIER ** View Control films change between transparency and translucency as the viewing angle changes. The film can be used in a variety of ways such as to hide an object from view or to highlight another. Create privacy from certain angles on glass conference rooms, partition walls, windows, and other applications. View Control films can also be used to create visual effects in showrooms, museums, and retail spaces. Delete if not required.
 
          B.View Control Films:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: View Control Film X - 1515 as manufactured by Madico, Inc.
          a.Film Type: Changing between transparent and translucent as the viewing angle changes.
          b.Physical Properties:
          1)Thickness: 0.008 inch (0.20 mm).
          2)Color: Clear.
          3)Translucent angle: Between negative 15 and positive 15 degrees.
          2.Basis of Design: View Control Film Y - 2555 as manufactured by Madico, Inc.
          a.Film Type: Changing between transparent and translucent as the viewing angle changes.
          b.Physical Properties:
          1)Thickness: 0.008 inch (0.20 mm).
          2)Color: Clear.
          3)Translucent angle: Single between 25 and 55 degrees.
          3.Basis of Design: View Control Film Z - 2555 as manufactured by Madico, Inc.
          a.Film Type: Changing between transparent and translucent as the viewing angle changes.
          b.Physical Properties:
          1)Thickness: 0.016 inch (0.41 mm).
          2)Color: Clear.
          3)Translucent angle: Double between 25 and 55 degrees.
          ** NOTE TO SPECIFIER ** Madico's Decolite™ designer films elegantly enhance the look of glass interiors. These decorative window films allow you to easily retrofit existing glass with an array of classic patterns to compliment any decor. With Decolite film you can achieve the distinctive look of etched glass at a fraction of the cost.
          4)A truly customizable product, the films can even be cut into a one of a kind designs for your unique setting. The designer films also allow you to create private, interior glass spaces while still welcoming in light. The ease of installation and affordability of Decolite products make them the obvious choice when customizing your interior glass. We offer a wide array of patterns appropriate for each individual environment from commercial to residential. Perfect for office partitions, conference rooms, entrances, staircases, and bathrooms. Delete if not required.
 
          C.Decolite Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Decolite, Shoji as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 69 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: White.
          4)Pattern: Translucent rice paper.
          2.Basis of Design: Decolite, Winter Morning as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 71 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: White.
          4)Pattern: Translucent.
          3.Basis of Design: Decolite, Checker as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 88 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: Clear.
          4)Pattern: Translucent checker.
          4.Basis of Design: Decolite, Glacier as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 84 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: Clear.
          4)Pattern: Translucent ice.
          5.Basis of Design: Decolite, Ice Crystal as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 84 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: Clear.
          4)Pattern: Translucent ice.
          6.Basis of Design: Decolite, Blue Mist as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 67 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: Blue.
          4)Pattern: Frost.
          7.Basis of Design: Decolite, Misty Dew as manufactured by Madico, Inc.
          a.Film Type: Patterned translucent film.
          b.Physical Properties:
          1)Visible Light Transmittance: 87 percent.
          2)Ultraviolet light transmittance: 99 percent.
          3)Color: Clear.
          4)Pattern: Translucent water.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Madico Decorative Series:
          ** NOTE TO SPECIFIER ** Select products required. Delete options not required.
          1.Basis of Design: Madico Decorative Series, Frost Matte PS SR as manufactured by Madico, Inc.
          a.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 67 percent.
          2)Visible light reflected: 18 percent.
          3)Glare reduction: 25 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 62 percent.
          7)Solar energy reflected: 14 percent.
          8)Solar energy absorbed: 24 percent.
          9)Shading Coefficient (SC): 0.80.
          10)Solar Heat Gain Coefficient (SHGC): 0.69.
          11)Emissivity: 0.85.
          b.Film Type: Translucent, decorative film.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: White Matte.
          3)Construction: Single-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          2.Basis of Design: Madico Decorative Series, White Out PS SR as manufactured by Madico, Inc.
          a.Film Type: Opaque, decorative film.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 9 percent.
          2)Visible light reflected: 56 percent.
          3)Glare reduction: 90 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.02.
          6)Solar energy transmittance: 13 percent.
          7)Solar energy reflected: 42 percent.
          8)Solar energy absorbed: 46 percent.
          9)Shading Coefficient (SC): 0.31.
          10)Solar Heat Gain Coefficient (SHGC): 0.27.
          11)Emissivity: 0.85.
          c.Physical Properties:
          1)Thickness: 0.002 inch (0.050 mm).
          2)Color: White.
          3)Construction: Single-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
          3.Basis of Design: Madico Decorative Series, White Black Out PS SR as manufactured by Madico, Inc.
          a.Film Type: Opaque, decorative film.
          b.Performance attributes for film applied to 1/4 inch (6 mm) thick clear glass tested in accordance with ANSI/NFRC 100 and ANSI/NFRC 200:
          1)Visible light transmittance: 1 percent.
          2)Visible light reflected: 6 percent.
          3)Glare reduction: 99 percent.
          4)Ultraviolet light transmittance: Less than 1 percent.
          5)U-Value: 1.03.
          6)Solar energy transmittance: 1 percent.
          7)Solar energy reflected: 5 percent.
          8)Solar energy absorbed: 94 percent.
          9)Shading Coefficient (SC): 0.37.
          10)Solar Heat Gain Coefficient (SHGC): 0.32.
          11)Emissivity: 0.86.
          c.Physical Properties:
          1)Thickness: 0.003 inch (0.076 mm).
          2)Color: Black.
          3)Construction: Single-ply laminate.
          4)Adhesive Type: Pressure sensitive acrylic.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
          1.Examine glass and frames. Verify that existing conditions are adequate for proper application and performance of film.
          2.Verify glass is not cracked, chipped, broken, or damaged.
          3.Verify that frames are securely anchored and free of defects.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Comply with manufacturers recommendations for surface preparation.
 
          B.Clean glass of dust, dirt, paint, oil, grease, mildew, mold, and other contaminants that would inhibit adhesion.
 
          C.Immediately prior to applying film, thoroughly wash glass with neutral cleaning solution.
 
          D.Protect adjacent surfaces.
 
          3.3GLAZING FILM APPLICATION
 
          A.Field apply glazing film to the following items in accordance with manufacturer's instructions:
          ** NOTE TO SPECIFIER ** Modify list below as required to convey Project requirements. Delete items not required.
          1.Steel framed glazed doors, sidelights, transoms, and windows.
          2.Aluminum framed glazed doors, sidelights, transoms, and windows.
          3.Aluminum curtain wall framing system.
          4.Other curtain wall framing system.
          5.Manufactured wood windows.
          6.Manufactured steel windows.
          7.Manufactured aluminum windows.
          8.Manufactured windows.
 
          B.Do not apply glazing film when surface temperature is less than 40 degrees F (4 degrees C).
          1.Do not proceed until unsatisfactory conditions have been addressed.
 
          C.General Film Installation:
          1.Install in accordance with manufacturers written instructions and approved shop drawings.
          2.Accurately cut film with straight edges to required sizes allowing 1/16 to 1/8 inch (2 to 3 mm) gap at perimeter of glazed panel.
          3.Remove release liner immediately prior to adhering film to glass.
          4.Apply mounting solution to film and glass.
          5.Apply film to glass and removed air bubbles, wrinkles, and other defects using a squeegee. Three to five complete passes are required to completely remove mounting solution from between film and glass.
 
          3.4FIELD QUALITY CONTROL
 
          A.Inspect installation. Verify that it is complete and complies with requirements and manufacturer's instructions to provide specified anti-intrusion requirements. Correct deficiencies.
 
          B.After installation, view film from a distance of 10 feet (3 meters) against a light colored background. Ensure appearance is uniform without streaks, bands, thin spots, and pinholes in accordance with theIWFA Architectural Visual Inspection Standard for Applied Window Film.
 
          C.If installed film does not meet these requirements remove and replace with new film.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean glass following installation. Remove excess sealants and other glazing materials from adjacent finished surfaces.
 
          B.Remove labels and protective covers.
 
         
END OF SECTION