| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of DefenseLite, which is located at: 600 Kirk Rd. Suite 100 Marietta, GA 30062 Toll Free Tel: 888-689-5502 Fax: 678-547-3138 Email: request info Web: https://www.defenselite.com [ Click Here ] for additional information. DefenseLite addresses every building's most vulnerable area - glass windows and doors. Where other solutions fall short... - Untreated: glass can be instantly breached with a simple metal punch - Security Window Film: even properly installed, only delays entry for 30-45 seconds Laminated glass: breaks upon impact; expensive to install/service - Roll-down grills and deployable gates: look terrible; expensive and costly to service over time, and only work when deployed DefenseLite performs - Outperforms security window film and laminated glass - Less costly than unsightly grills and gates - 250 times stronger than glass alone - Provides 24/7 invisible glass protection with no moving parts - Installs quickly and has an impressive warranty DefenseLite is a custom solution Each DefenseLite system is custom fabricated, based on: - Existing glazing conditions - Potential threats - Customer preferences/desired budgets. System components include: - Use of exotic plastics, polycarbonates and glass-clad shields - Installation with all-weather adhesives, high-performance films and mechanical anchors - Interior and/or exterior installation, depending on existing conditions | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Safety and security film systems for windows, aluminum framed storefront, and transaction windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 07 21 19 - Foamed-In-Place Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 08 71 00 - Door Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 08 83 13 - Mirrored Glass Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 11 22 13.16 - Safes. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 26 42 00 - Cathodic Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM C509 - Standard Specification for Elastomeric Cellular Preformed Gasket and Sealing Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM C864 - Standard Specification for Dense Elastomeric Compression Seal Gaskets, Setting Blocks, and Spacers. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D732 - Standard Test Method for Shear Strength of Plastics by Punch Tool. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM D1003 - Standard Test Method for Haze and Luminous Transmittance of Transparent Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM D1929 - Standard Test Method for Determining Ignition Temperature of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASTM E283 - Standard Test Method for Rate and Air Leakage Through Exterior Windows, Curtain Walls, and Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | ASTM E331 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Door by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | American Architectural Manufacturers Association (AAMA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AAMA/NWWDA 101/I.S.2 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum" | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for Superior Performing Organic Coatings on Aluminum Extrusions And Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Consumer Products Safety Council (CPSC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | CPSC 16 CRF 1201 - Safety Standards For Glazing Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Florida Building Code (FBC): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | HVHZ - High Velocity Hurricane Zone Classification. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Miami-Dade County. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | H.P. White Laboratory, Inc. (HPW): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | HPW-TP-0500.03 - Test Procedure for Transparent Materials for Use In Forced Entry or Containment Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | ICC Evaluation Services (ICC-ES): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ICC-ES Evaluation Report ESR-2728. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | US Department of Defense (DoD): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | DoD, Unified Facilities Criteria (UFC) 4-010-01 - DoD Minimum Antiterrorism Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | US Department of Justice, National Institute of Justice (NIJ): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NIJ 0108.01 - Ballistic Resistant Protective Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | UL 752 - Bullet Resisting Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | UL 94 - Flammability. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | UL 972 - Burglary Resisting Glazing Material. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | UL 746C - Suitability for Outdoor Use. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: DefenseLite, which is located at: 600 Kirk Rd. Suite 100; Marietta, GA 30062; Toll Free Tel: 888-689-5502; Fax: 678-547-3138; Email: request info; Web: https://www.defenselite.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ballistics-Resistance Performance: Provide units identical to those tested for compliance with the following requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Listed and labeled as bullet resisting according to UL 752. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tested for ballistics resistance according to UL 752, ASTM F1233, HPW-TP-0500.03, or NIJ STD-0108.01, by a testing agency acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Certified as complying with SD-STD-01.01, by US State Department, for ballistics resistance when tested by a qualified testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Forced-Entry-Resistance Performance: Provide units identical to those tested for compliance with requirements indicated, and as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Tested for forced entry resistance according to HPW-TP-0500.03 or ASTM F 1233 by a testing agency acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | For Federal Government Work: Certified as complying with SD-STD-01.01 by US State Department, for forced entry resistance when tested by a qualified testing agency. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Air Infiltration for Fixed Windows: Not more than 0.010 cfm/ft. (0.015 L/s per m) of crack length at an inward test pressure of 1.56 lb/sq. ft. (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Air Infiltration for Fixed Windows: Not more than 0.060 cfm/ft. (0.093 L/s per m) of crack length at an inward test pressure of 1.56 lb/sq. ft. (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Water Penetration: No water penetration as defined in test method at an inward test pressure of 1.56 lbf/sq. ft. (75 Pa) when tested according to ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Water Penetration: No water penetration as defined in test method at an inward test pressure of 2.86 lbf/sq. ft. (137 Pa) when tested according to ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Water Penetration: No water penetration as defined in test method at an inward test pressure of 6.24 lbf/sq. ft. (300 Pa) when tested according to ASTM E 331. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | SAFETY AND SECURITY FILM SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Glazing System to Protect: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Existing Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fixed window with formed steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Fixed window with extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Operable window with formed steel frame, to be rendered inoperable. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Operable window with formed steel frame, to remain operable. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Operable window with extruded aluminum frame, to be rendered inoperable. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Operable window with extruded aluminum frame, to remain operable. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Existing Storefronts: Storefront systems with extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Existing Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Extruded aluminum doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Solid-core wood doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Hollow metal doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Existing Transaction Windows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Transaction windows with formed steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Transaction windows with extruded aluminum frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Transaction windows with stainless steel frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Basis of Design: DefenseLite Pro; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | A lightweight thermoformable sheet, security shield. It has a polished surface, is UV stabilized, transparent. It has high impact strength, dimensional stability, high temperature resistance, and high clarity. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | ANSI Z97.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | CPSC 16 CFR 1201, Category I and Category II. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Florida Building Code, HVHZ Classified. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Miami-Dade County NOA 15-1014.01. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | ICC-ES Evaluation Report ESR-2728. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | UL 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | UL 972. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | UL 746C. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Light Transmission, Clear per ASTM D1003: 86 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Light Transmission, I30 Gray per ASTM D1003: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Light Transmission, K09 Bronze per ASTM D1003: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Light Transmission, I35 Dark Gray per ASTM D1003: 18 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tensile Strength, Yield per ASTM D638: 9000 psi (62,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Flexural Strength per ASTM D790: 13,500 psi (93,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Shear Strength, Yield per ASTM D732: 6000 psi (41,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Horizontal Burn, AEB per ASTM D635: Less than 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Ignition Temperature, Self (ASTM D1929): 1022 degrees F (550 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Basis of Design: DefenseLite Basic; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | A lightweight thermoformable sheet, security shield. It has a polished surface, is UV stabilized, transparent. It has high impact strength, dimensional stability, high temperature resistance, and high clarity. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | ANSI Z97.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | CPSC 16 CFR 1201, Category I and Category II. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Florida Building Code, HVHZ Classified. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Miami-Dade County NOA 15-1014.01. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | ICC-ES Evaluation Report ESR-2728. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | UL 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | UL 972. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | UL 746C. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Light Transmission, Clear (ASTM D1003): 86 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Light Transmission, I30 Gray per ASTM D1003: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Light Transmission, K09 Bronze per ASTM D1003: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Light Transmission, I35 Dark Gray per ASTM D1003: 18 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tensile Strength, Yield (ASTM D638): 9000 psi (62,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Flexural Strength (ASTM D790): 13,500 psi (93,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Shear Strength, Yield (ASTM D732): 6000 psi (41,000 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Horizontal Burn, AEB (ASTM D635): Less than 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Ignition Temperature, Self (ASTM D1929): 1022 degrees F (550 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Basis of Design: DefenseLite Home; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Protects homeowners from forced entry through windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Basis of Design: DefenseLite Sound; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Helps reduce street noise from coming through windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Basis of Design: DefenseLite Storm; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Protects buildings and homes from wind storms and impact from air-borne projectiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Basis of Design: DefenseLite Energy; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Reduces solar energy coming through windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Reduces infrared transmission by more than 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Blocks 99 percent of UV radiation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Basis of Design: BulletShield; as manufactured by DefenseLite Window Protection and Glass Security. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Ballistic Level (UL 752): Level 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Ballistic Level (UL 752): Level 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Ballistic Level (UL 752): Level 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Ballistic Level (UL 752): Level 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Ballistic Level (UL 752): Level 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Ballistic Level (UL 752): Level 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Ballistic Level (UL 752): Level 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Description: Polished surface, UV stabilized, transparent security shield. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Patented, professionally installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glazing: UL listed multi-ply polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Shields and Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fabricate security and ballistic shields from pre-determined sheet sizes as manufactured. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cut security panels to surveyed size. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Cut and fabricate mounting hardware to surveyed size. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Apply sacrificial layers if required at the factory and prior to shipment of completed product. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Finish work neat and free from defects. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Tolerances: Plus or minus 1/16 inch (1.6 mm) for frame opening width, height, diagonal dimensions, and overall width and height, outside to outside. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Extruded Aluminum: ASTM B 221, 6063 alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Neoprene Glazing Gaskets: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Interior Glazing gaskets closed cell cellular neoprene conforming to ASTM C 509 Type II Option 1 with a 40-50 Shore A Durometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Exterior Glazing gaskets solid neoprene conforming to ASTM C 864 with a 65-75 Shore A Durometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Weatherstripping: Entrance manufacturer's standard types to suit application. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Fasteners: Stainless steel or corrosion resistant steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Glazing Sealants and Adhesives: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Dow 995 or Dow 795 for exterior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dow 995, Dow 795, or 3M IPA for interior applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | ACCESSORY COMPONENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Edge Banding: Available in various colors to make system virtually invisible. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Aluminum Standoffs: Designed to keep protected glass from breaking. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Bottom Frame: Eliminates moisture to prevent fogging. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | DefenseLite Super Bond (DSB): Secures the system. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Steel Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Dress tool marks and surface imperfections to smooth surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Clean and chemically treat steel surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Manufacturer's standard rust inhibiting gray primer paint. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Manufacturer's standard polyester powder coat, sprayed and baked: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: To be selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Stainless Steel Finish: No. 3 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Aluminum Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AAMA 611, Architectural Class I anodized, clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AAMA 611, Architectural Class I anodized, dark bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | AAMA 611, Class II, Clear Anodic Finish: AA-M10C22A31 Mechanical Finish: As fabricated; Chemical Finish: Etched, Medium Matte; Anodic Coating: Architectural Class II, Clear Coating 0.40 mils (0.01 mm) minimum complying with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | AAMA 607.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Applicator must be fully compliant with all applicable environmental regulations and permits, including wastewater and heavy metal discharge. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Manufacturer's standard polyester powder coat, sprayed and baked: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: To be selected by Architect from Manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Color: Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Paint Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | PPG Duranar with resin containing 70 percent fluoropolymer; thermosetting; alternative finishes will not be acceptable, conforming to AAMA 2605. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pretreatment: Five-stage; zinc chromate conversion coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Application: Electrostatic spray and oven bake by approved applicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Coating quantity: Minimum one primer coat and one color coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Dry film thickness: Minimum 1.2 mils (0.03 mm) on exposed surfaces, except inside corners and channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install plumb, level, square, true to line, and without warp or rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Provide all fasteners required for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Anchor frames securely in place to supports. Use attachment methods permitting adjustment for construction tolerances, irregularities, alignment, and expansion and contraction. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Joint Sealants: Install joint sealants as specified in Section 07 21 19 - Foamed-In-Place Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Adjust door equipment for correct function and smooth operation. Verify water and weather tight installation as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Remove excess joint sealant in accordance with sealant manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Do not use harsh cleaning materials or methods that would damage glazing or finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||