MasterFormat: 2014
Download this Suspended Wood Ceilings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Rulon International Suspended Wood Ceilings
 
         
SECTION 09 54 26
 
         
SUSPENDED WOOD CEILINGS
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Rulon International; Suspended wood ceiling products.
.
This section is based on the products of Rulon International, which is located at:
2000 Ring Way
St Augustine, FL 32080
Tel: 904-584-1400
Fax: 904-584-1499
Email: request info
Web: https://rulonco.com
[ Click Here ] for additional information.
Rulon International has been manufacturing wood ceilings and acoustical wood walls for over 25 years. Rulon's state-of-the-art headquarters and manufacturing facility is located in Saint Augustine, Florida. Rulon's history of success is due to an unrelenting commitment to excellence in both product quality and customer service. Rulon is committed to giving back to the community. As Rulon experiences success as a company, we feel privileged to help those less fortunate, so they too may experience blessings. Through wise business leadership, loyal and skilled employees, Rulon continues to lead the industry in the manufacturing of suspended ceiling and acoustical wood wall systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Cubes Ceiling Panels
 
          B.Endure Ceiling Panels
 
          C.Flat Veneer Panel Ceiling Panels
 
          D.Linear Ceiling Panels
 
          E.Panel Grille Ceiling Panels
 
          F.Squares Ceiling Panels
 
          G.Accent Beams
 
          H.Suspension Systems
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07 21 16 - Blanket Insulation.
 
          B.Section 07 90 00 - Joint Protection.
 
          C.Section 08 31 13 - Access Doors and Frames.
 
          D.Section 09 22 26 - Suspension Systems.
 
          E.Section 09 23 13 - Acoustical Gypsum Plastering.
 
          F.Section 09 54 16 - Luminous Ceilings.
 
          G.Section 09 54 36 - Suspended Decorative Grids.
 
          H.Section 40 68 00 - Process Control Software.
 
          I.Section 28 31 00 - Fire Detection and Alarm.
 
          J.Section 21 00 00 - Fire Suppression.
 
          K.Section 23 37 00 - Air Outlets and Inlets.
 
          L.Section 26 51 13 - Interior Lighting Fixtures, Lamps, And Ballasts.
 
          M.Section 27 51 16 - Public Address Systems.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 84 - Title; 2001.
 
          B.FSC STD-01-001 - FSC Principles and Criteria for Forest Stewardship
 
          C.FSC STD-40-004 - FSC Standard for Chain of Custody Certification
 
          D.U.S. Green Building Council, LEED Building Design and Construction (BD+C)Version 4.0 Rating System. (LEED v4.0)
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Suspension System: Rigidly secure acoustic ceiling system including integral mechanical and electrical components with maximum deflection of 1:360.
 
          B.Wood is a natural product that will undergo changes with variations in the environment. Therefore, all dimensional tolerances are plus or minus 1/8 inch (3 mm).
          ** NOTE TO SPECIFIER ** Include the following paragraph for suspended ceilings where seismic rated suspended ceilings are required. Delete if not required.
 
          C.Seismic Suspended wood ceilings meet seismic code compliance via direct screw attachment to heavy duty grid. Local code requirements should be consulted in order to determine additional requirements.
          ** NOTE TO SPECIFIER ** Include the following paragraph for suspended ceilings where fire rated suspended ceilings are required. Delete if not required.
 
          D.Fire Performance Characteristics: Suspended wood ceilings shall conform to Class 1, or A flame spread rating, tested according to ASTM E 84; Flame Spread: 25 or less. Smoke Developed: 450 or less.
          ** NOTE TO SPECIFIER ** Include the following paragraph for suspended ceilings where FSC certified suspended ceilings are required. Delete if not required.
 
          E.Certified Wood: Suspended wood ceilings shall be certified as "FSC Pure" or "FSC Mixed Credit" according to FSC STD-01-001, "FSC Principles and Criteria for Forest Stewardship," and FSC STD-40-004, "FSC Standard for Chain of Custody Certification
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Provide layout of suspended wood ceiling and T-rails coordinated with other trades that will penetrate the wood ceiling or interfere with the installation and recessed or surface mounted devices located within the ceiling panels. Indicate method of suspension where interference exists.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.LEED v4.0: Suspended wood ceilings may contribute as required to the following LEED v4 credits: MR BPD&O - Sourcing of Raw Materials, MR BPD&O - Material Ingredients, EQ Low-Emitting Materials, EQ Minimum Acoustic Performance.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color brochures representing the manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 12 inches (305 mm) square, representing actual product, color, and patterns.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          H.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum three years documented experience.
 
          B.Installer Qualifications: Minimum 2 years documented experience installing projects of similar size and complexity.
          ** NOTE TO SPECIFIER ** Delete below if seismic design is not required.
 
          C.Provide seismic design of suspended ceiling under direct supervision of Professional Engineer experienced in design of this Work and licensed at Project location.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          E.Pre-Installation Conference: Convene minimum two weeks prior to starting work of this section. Agenda shall include project conditions, coordination with work of other trades, and layout of items that penetrate ceilings.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver material in the manufacturer's original, unopened, undamaged containers with identification labels intact.
 
          B.Store products off the floor in manufacturer's unopened packaging protected from exposure to harmful environmental conditions and at temperature and humidity conditions as recommended by the manufacturer.
 
          C.A minimum of 72 hours prior to ceiling installation, suspended wood ceilings shall be stored in the room in which they will be installed. Temperature and humidity of the room during this period shall closely approximate those conditions that will exist when the building is occupied.
 
          D.Handle materials to avoid damage.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Plenums have proper ventilation, especially in high moisture areas with no excessive buildup of heat in the ceiling areas.
 
          C.Space shall be fully enclosed with all exterior windows and doors in place, glazed, and weather-stripped. Roof is to be watertight, and all wet trades' work is to be completed, and thoroughly dry.
 
          D.Mechanical, electrical, and other utility services above the ceiling plane shall be completed. No materials should rest against, or wrap around, the ceiling suspension components or connecting hangers.
 
          E.Install only when the temperature and humidity closely approximate the interior conditions that will exist when the building is occupied. Heating and cooling systems shall be operating before, during, and after installation, with the humidity of the interior spaces maintained between 25 and 55 percent, and a temperature between 60 to 90 degrees F.
 
          1.10COORDINATION
 
          A.Coordinate layout and installation of the wood slats ceiling systems with other work penetrating the ceiling including light fixtures, HVAC equipment, and fire suppression system components.
 
          1.11EXTRA MATERIALS
 
          A.See Section 01 60 00 - Product Requirements.
 
          B.Deliver materials for Owner's use in maintenance.
          ** NOTE TO SPECIFIER ** Delete options below not required; enter percentage or discrete number to be supplied.
          1.Provide ___ percent of each type actually installed for use by owner in building maintenance and repair.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Rulon International, which is located at: 2000 Ring Way; St Augustine, FL 32080; Tel: 904-584-1400; Fax: 904-584-1499; Email: request info; Web: https://rulonco.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2MATERIALS - GENERAL
 
          A.Wood is a natural product that will undergo changes with variations in the environment. Therefore, all dimensional tolerances are plus or minus 1/8 inch (3 mm).
 
          2.3CUBES CEILING PANELS
 
          A.Modular Wood Cubes: Panels are cell-like assembled panels that fit into a heavy-duty grid system. Wood segments are suspended perpendicular to each other, interlocking vertically to create the cell-like structure. Panels are supported by a heavy duty grid.
          1.Cube Style:
          a.Modular
          2.Cube Size:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Cube Style required and delete those not required.
          a.24 inches by 24 inches
          b.24 inches by 48 inches
          c.48 inches by 48 inches
          3.Cell Size:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Cell Size required and delete those not required.
          a.3 inches
          b.4 inches
          c.6 inches
          d.8 inches
          4.Cell Depth:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Cell Size required and delete those not required.
          a.2 inches
          b.3 inches
          c.4 inches
          5.Wood Segment Thickness is 3/4 inch.
          * NOTE TO SPECIFIER ** Select one of the following paragraphs for fabric backing if required and delete if not required.
          6.Acoustics: Provide with fabric backing, allowing sound to pass through the space between wood slats to the plenum space beyond.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          7.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          8.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          9.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          B.Continuous Wood Cubes: Panels are cell-like assembled panels that fit into a heavy-duty grid system. Wood segments are suspended perpendicular to each other, interlocking vertically to create the cell-like structure. Panels are supported by a wood grid formed from main runners and cross tees that match the panel blades. Panels drop into the wood grid assembly, creating a monolithic ceiling appearance.
          1.Cube Style:
          a.Continuous
          2.Cube Size:
          a.24 inches by 48 inches
          3.Cell Size:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Cell Size required and delete those not required.
          a.3 inches
          b.4 inches
          c.6 inches
          d.8 inches
          4.Cell Depth:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Cell Size required and delete those not required.
          a.2 inches
          b.3 inches
          c.4 inches
          5.Wood Segment Thickness is 3/4 inch.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for fabric backing if required and delete if not required.
          6.Acoustics: Provide with fabric backing, allowing sound to pass through the space between wood slats to the plenum space beyond.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          7.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          8.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          9.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.4ENDURE CEILING PANELS
 
          A.Endure suspended linear system are fabricated with strips that are inert to the harsh, moist weather conditions. Strips are completely recyclable.
          ** NOTE TO SPECIFIER ** Select the strip pattern required from the following three paragraphs and delete the those not required.
          1.800 Series Engineered Polymer Strips:
          ** NOTE TO SPECIFIER ** Select the following paragraph for optional spacers if required and delete if not required.
          a.Ceiling pans are provided with spacers between the edges of each strip, with the flat face visible.
          b.Ceiling pans are 3-1/4 inches (83 mm) wide, and placed into a design module of 4 inches (102 mm) with square sides.
          2.850 Series Engineered Polymer Strips:
          ** NOTE TO SPECIFIER ** Select the following paragraph for optional spacers if required and delete if not required.
          a.Ceiling pans are provided with spacers between the edges of each strip, with the flat face visible.
          b.Ceiling pans are 3-1/4 inches (83 mm) wide, and placed into a design module of 4 inches (102 mm)with rounded sides.
          3.900 Series Engineered Polymer Strips:
          a.Ceiling pans are provided with integral spacers between the edges of each strip, with the flat face visible.
          b.Ceiling pans are 3-1/4 inches (83 mm) wide with an integral 3/4 inch (19 mm0 spacer and placed into a design module of 4 inches (102 mm) with square sides.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          4.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          5.Color:
          a.As selected by the Architect from the manufacturer standard selections.
 
          2.5FLAT VENEER CEILING PANELS
 
          A.Flat Veneer Panels are made with a face veneer applied to a 3/4 inch (19 mm) thick core material.
          ** NOTE TO SPECIFIER ** Panels may be manufactured in sizes up to 4 feet (1219 mm by 10 feet (3048 mm). Insert the panel size required. Contact the manufacturer for additional information.
          1.Panel Size: ___________
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          2.Trim and Border Treatment: Provide end caps or junction trims as indicated. Veneer Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard veneer species are: Ash, Maple, Red Oak, White Oak, Anegre, Beech, Bamboo, and Cherry. Standard surface texture is smooth-sawn. Premium veneers and non-wood laminates are also available. Contact the manufacturer for additional information.
          a.___________
          3.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.6LINEAR CEILING PANELS
 
          A.Linear Open Style: Provided in random lengths with tongue and groove ends or in fixed lengths. Standard lengths are 3 feet to 10 feet.
          ** NOTE TO SPECIFIER ** Select interior and or exterior as required from the following two paragraphs and delete the one if not required.
          1.Interior Areas: Interior ceiling areas Linear, Open Style shall be a 4-1/2 inch (114 mm) module, having wood strips 3/4 inch (19 mm) thick by 3-3/4 inch (95 mm) wide, and a 3/4 inch (19 mm) reveal with a factory-installed fiberfelt spacer between the wood strips. Fiberfelt spacer is provided in a standard black color.
          2.Exterior Areas: Exterior ceiling areas Linear, Open Style shall be a 4-1/2 inch (114 mm) module, having wood strips 3/4 inch (19 mm) thick by 3-3/4 inch (95 mm) wide, and a 3/4 inch (19 mm) reveal. Loose hardboard (ABS) spacers are provided which are to be placed between the wood strips during installation. Hardboard spacer is provided in a standard black color.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          3.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          4.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          5.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          B.Linear 6 inch Module: Linear can be provided in random lengths with tongue and groove ends or in fixed lengths.
          1.Module 6 inches wide, consisting of wood boards 3/4 thick by 5-1/4 inch wide with a 3/4 inch space between the boards. Black fiberfelt spacer is factory glued to the backside between the boards to enhance acoustical performance. A moisture resistant black hardboard ABS strip spacer is available for exterior applications.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          2.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          3.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          4.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          C.Linear Closed Shiplap Style: Linear can be provided in random lengths with tongue and groove ends or in fixed lengths.
          1.Module is 4 inches wide and consists of wood boards 3/4 inches thick by 4 1/4 inches wide. When assembled this produces a 1/4 inch overlap between boards that gives an all-wood shiplap appearance.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          2.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          3.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          4.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          D.Panelized Linear Style: Panelized linear can be provided in specific lengths up to 10 feet and panel widths as wide as 3 feet.
          1.Module is 4 inches wide and consists of wood boards 3/4 inches thick by 4 1/4 inches wide. When assembled this produces a 1/4 inch overlap between boards that gives an all-wood shiplap appearance.
          2.Panel Size: As indicated on the Drawings
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          3.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          4.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          5.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.7PANEL GRILLE CEILING PANELS
 
          A.General: Standard Panel Grilles are 1 foot (305 mm) wide and in nominal lengths of 2 feet (610 mm) to 10 feet (3048 mm) in 1 inch (305 mm) increments. Actual lengths are 1 inch (25 mm) shorter to allow for a reveal between panels. Wood strips are fabricated without finger-joints, and fastened together with black dowels or woodbackers, depending on panel design. Dowels or woodbackers are positioned 5-1/2 inches (140 mm) from the ends and 12 inches (305 mm) on center, with interconnecting male-to-female dowel attachment or with overlapping woodbackers, depending on panel design for support of the system.
          ** NOTE TO SPECIFIER ** Panel Grille profiles are defined as PG X-XX-XX and are determined by three size variables. Insert the sizes required from the following paragraph.
          1.Profiles: Panel Size: As indicated on the Drawings
          a.Size:
          1)Number of Blades per foot: ____
          2)Blade Thickness: ____
          3)Depth of the Blades: ____
          2.Panel Design Description:
          ** NOTE TO SPECIFIER ** Select Panel Design required from the following paragraphs and delete those not required.
          a.Doweled Panel Grilles:
          1)Grilles consist of individual wood strips assembled in 12 inch widths in lengths up to 10 feet. Wood strips are drilled 12 inches on center, beginning 5-1/2 inch from each end. Dowels are positioned perpendicular to the wood strips. Panel Grilles are 1 inch under an even foot length. Dowels are generally furnished black to be hidden from view. Dowel clips are used to snap the Panel Grilles into place.
          b.Wood-backed Panel Grilles
          1)Grilles consist of individual wood strips assembled in 12 inch widths in lengths up to 10 feet. Woodbackers are attached to the back of grilles 12 inches on center, beginning 5-1/2 inch from each end. Woodbackers are positioned perpendicular to the wood strips. Panel Grilles are 1 inch under an even foot length. Woodbackers are generally furnished black to be hidden from view. Woodbacker clips are used to snap the Panel Grilles into place.
          c.Doweled and wood-backed Panel Grilles
          1)Grilles consist of individual wood strips assembled in 12 inch widths in lengths up to 10 feet. Wood strips are drilled 12 inches on center, beginning 5-1/2 inch from each end. Woodbackers are attached to the back of grilles 12 inches on center, beginning 5-1/2 inch from each end. Dowels and woodbackers are positioned perpendicular to the wood strips. Panel Grilles are 1 inch under an even foot length. Dowels and woodbackers are generally furnished black to be hidden from view. Woodbacker clips are used to snap the Panel Grilles into place.
          d.InTEGrilles Tegular Panel Grilles
          1)Tegular edge design allow panels to lay in a 2 foot by 2 foot or 2 foot by 4 foot suspended 15/16 inch or 9/16 inch heavy-duty grid. A 2 foot by 6 foot panel is also available using 15/16 inch heavy duty grid only.
          3.Blade Design:
          ** NOTE TO SPECIFIER ** Standard blade design is square cut and vertical. Select Blade Design options if required from the following paragraphs, Delete if not required.
          a.B Bullnose Blade
          b.S Slanted Blade
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          4.Trim and Border Treatment: Provide end caps or junction trims as indicated on the Drawings in the same species and finish as the Panel Grille.
          5.Wood Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard solid wood species are: Ash, Maple, Red Oak, White Oak, Beech, Poplar, and Cherry. Standard surface texture is smooth-sawn. Veneers and Thermally Modified wood species are also available. Contact the manufacturer for additional information.
          a.___________
          6.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.8SQUARES CEILING PANELS
 
          A.Wood Squares: Panels fabricated with a face veneer applied to a 3/4 inch (19 mm) thick core material. Standard Wood Square panel shall be 3/4 inch (19 mm) thick and 2 feet (610 mm) by 2 feet (610mm) nominal. Panels install easily in a standard 15/16 inch T-grid suspension system.
          1.Edge Configuration:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the edge configuration required and delete the those not required. Custom sized panels are also available. Contact the manufacturer for additional information.
          a.Lay-in
          b.Side-Slot
          c.Recessed Tegular
          d.Coffered
          2.Trim and Border Treatment: Provide end caps or junction trims as indicated.
          3.Veneer Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard veneer species are: Ash, Maple, Red Oak, White Oak, Anegre, Beech, Bamboo, and Cherry. Standard surface texture is smooth-sawn. Premium veneers and non-wood laminates are also available. Contact the manufacturer for additional information.
          a.___________
          4.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.9ACCENT BEAMS
 
          A.Accent Beams shall be factory-fabricated to sizes established by approved manufacturer's shop drawings and confirmed by field dimensions. Accent beams are manufactured with interior bracing as required to produce a rigid assembly .Accent Beams will be made with veneer applied to a 3/4 inch (19 mm) thick core material.
          1.Veneer Species:
          ** NOTE TO SPECIFIER ** Insert the species required. Standard veneer species are: Ash, Maple, Red Oak, White Oak, Anegre, Beech, Bamboo, and Cherry. Standard surface texture is smooth-sawn. Premium veneers and non-wood laminates are also available. Contact the manufacturer for additional information.
          a.___________
          2.Finish:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the finish required and delete the one not required. Standard finish is satin clear. Custom stains, opaque or semi-transparent colors are also available. Contact the manufacturer for additional information.
          a.Satin Clear
          b.Custom Stain
 
          2.10ACCESSORIES
 
          A.C-Hangers: Suspension hangers that are direct-screwed to the panel and hang over the heavy duty-grid. Hangers are made of spring-steel with phosphate pre-treatment and corrosion-resistant coating.
 
          B.Torsion Springs and Saddle Clips: Two parts of a suspension system in which the torsion spring is direct-screwed to the panel and compressed to attach to the saddle clip that is fitted over the heavy duty-grid. Springs and clips are made of spring-steel with phosphate pre-treatment and corrosion-resistant coating.
 
          C.Acoustic Nonwoven Backers: Thin, sound-absorbing fabrics that can be applied to a substrate in order to increase sound attenuation.
          ** NOTE TO SPECIFIER ** Coordinate with Rulon's Integrated Lighting program in partnership with GE Lighting. The program is an effort to coordinate MEPs more effectively and provide for a more streamlined process of integration. In practice, this effort begins with factory cutouts to accommodate light fixtures. Contact the manufacturer for additional information.
 
          D.Integrated Lighting System: Coordinate ceiling panels with lighting specified in Section 26 51 13 - Interior Lighting Fixtures, Lamps, And Ballasts
 
          E.Z-Clips: Male/female aluminum attachment clips, similar to a French cleat but with a thinner profile, used to hang wood wall panels on furring strips.
 
          2.11SUSPENSION SYSTEMS
 
          A.Main Tees: Standard heavy duty 15/16 inch (24 mm) T-rail specified in Section 08 11 16 - Aluminum Doors and Frames.
 
          B.Hangers; shall be Suspend ceiling panels from T-rail using torsion springs, C-hangers, or direct screw attachment, as recommended by the manufacturer.
          1.System for Linear 4.5 inch open, 6 inch open, and 4 inch closed shall consist of Rulon cliprails, installed on #12-gauge wire hangers.
          2.Linear wood system cliprail shall use clips factory-attached to the main tees, factory indexed to maintain the specified module.
 
          C.Accent Beams: Fabricate to attach to the ceiling/floor deck above. Beams may be suspended using threaded rod or #12 hanger wire. Accent Beams are intended for decorative purposes only, electrical fixtures, HVAC equipment and fire suppression components should be independently supported and shall not rest on or wrap around the beams in any way.
 
          2.12FABRICATION
 
          A.Edges, borders, and perimeter trims shall be indicated on the Drawings in accordance with the manufacturer's standard design details. All suspended wood ceiling products specified shall be supplied by the wood slat ceiling manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that T-rail carriers specified in Section 09 22 26 - Suspension Systems are in place, suspended and leveled in a direction perpendicular to the wooden strip direction of the wood panels.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Work shall not begin until the space is fully enclosed and glazed and all wet work is completed and dried out to the satisfaction manufacturer.
 
          C.Temperature shall be at least 65 degrees Fahrenheit during the installation and thereafter.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction, including the following:
          ** NOTE TO SPECIFIER ** Include the following paragraph for suspended ceilings where seismic rated suspended ceilings are required. Delete if not required.
          1.Comply with ASTM C 636 and seismic design requirements indicated.
          2.Install hangers plumb and free from contact with insulation or other objects within ceiling plenum that are not part of supporting structure or of ceiling suspension system.
          3.Additional Hanger Wires: Wrapped tightly 3 full turns to structure and component at locations where imposed loads could cause deflection exceeding 1/360 span or tolerances specified below.
 
          B.Use a laser leveling device to lay out and install the perimeter trim as specified.
 
          C.Suspend wood slats from the T-rail carrier system with woodbacker clips.
 
          D.Make final adjustments to level or contours as required.
 
          3.4FIELD QUALITY CONTROL
 
          A.Technical Service: Manufacturer shall provide a local Technical Service Representative for on-site training and assistance during the installation process.
 
          B.Environmental Monitoring: Manufacturer shall provide a temperature and humidity sensor to actively monitor the room in which the wood slats shall be installed for a minimum of one week before and up to two weeks after installation has been completed including all of the weeks in between.
 
          C.Upon completion of ceiling installation, the owner's representative shall inspect all finished surfaces to ensure that the work has been completed in a manner satisfactory to the owner. Any deficiencies in the install of the ceiling shall be corrected prior to substantial completion.
 
          3.5ADJUSTMENTS AND CLEANING
 
          A.Clean exposed surfaces of ceiling panel in accordance with manufacturer's instructions.
 
          B.Remove and replace panels and tiles, which cannot be successfully cleaned and repaired to permanently eliminate evidence of damage.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.7SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION