| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on products manufactured by: ALSIDE Window Systems P.O. Box 2010 Akron OH 44309 Tel: (800) 257-4335 ext: 2166 Fax: (330) 922-5387 Email: Dhouston@alside.com; Web: www.alside.com. ALSIDE Window Systems offer a full selection of vinyl windows, patio doors, and specialty windows. Alside windows are U.S. Department of Energy Energy StarŪ conformance labeled. See our SpecWizard: Click Here | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Single Hung Window Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Double Hung Window Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Horizontal Sliding Window Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Horizontal Sliding Patio Door Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Casement Window Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 09 22 00 - Supports for Plaster and Gypsum Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | AAMA/NWWDA 101/I.S. 2-97 - Voluntary Standard for Aluminum and Poly (Vinyl Chloride) (PVC) Prime Windows and Glass Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | NFRC 100 - Thermal Properties; National Fenestration Rating Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | NFRC 200 - Solar Heat Gain; National Fenestration Rating Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | ASTM D 3656 - Standard Specification for Insect Screening and Louver Cloth Woven from Vinyl-Coated Glass Fiber Yarn. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | ASTM D 3678 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Interior Profile Extrusions. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | ASTM D 4028 - Standard Specification for Solar Screening Woven from Vinyl-Coated Fiber Glass Yarn. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | ASTM E 774 - Standard Specification for Sealed Insulating Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | IGCC - Classification of Insulating Glass Units; Insulated Glass Certification Council. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | U.S. Department of Energy - Energy Star Windows Program. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | [ Product Data ]: Manufacturer's standard details and catalog data demonstrating compliance with referenced standards; include manufacturer's standard installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Drawings: Manufacturer's product drawings showing details of fabrication, hardware, weatherstripping, fasteners, screens, glazing, accessories, and related items. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: Operating sample of each window type specified illustrating fabrication, hardware, glazing, screen, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Test Reports: For each window type specified, furnish test reports from accredited independent testing laboratory certifying that identical or larger window units meet requirements specified for air infiltration, water penetration and structural performance by AAMA/NWWDA 101/I.S. 2-97, for thermal performance by NFRC-97, and for seal integrity of insulating glass units by IGCC. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Test reports to test standards other than those listed will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Closeout Submittals: Warranty documents, properly executed. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum ten (10) years experience producing vinyl (PVC) windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver windows to project site in undamaged condition; handle windows to prevent damage to components and to finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store windows out of contact with ground; protect windows from weather and construction traffic in well-ventilated area. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Furnish manufacturer's standard warranty against deficiencies in materials or fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Alside / Windows, which is located at: P. O. Box 2010 ; Akron, OH 44309; Toll Free Tel: 800-922-6009; Tel: 330-922-5350; Fax: 330-922-5387; Email: Dhouston@alside.com; Web: www.alside.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | SINGLE HUNG WINDOW UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Product: ALSIDE MODEL 0700. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC25, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 3.75 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.09 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Structural test pressure: 52.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.56. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, with argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, with mitered corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction; tilt-in operation of lower sash for cleaning with stainless steel coil constant force balance system, integral lift rail for added strength, interlocking with fixed meeting rail of main frame, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acceptable Product: ALSIDE MODEL 02A0. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC30, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 7.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.12 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.59. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, with argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, with mitered corners, 3.25 inch master frame depth with sloped sill. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction; tilt-in operation of lower sash for cleaning, with stainless steel coil constant force balance system, integral lift rail for added strength, interlocking with fixed meeting rail of main frame, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Acceptable Product: ALSIDE MODEL 0100. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC25, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 3.75 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.09 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Structural test pressure: 52.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100, for 48-inch wide by 72-inch high window unit: U-Value 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.56. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: Narrow-line fusion-welded PVC extrusions, mitered corners, tilt-in operation of lower sash for cleaning, with stainless steel coil constant force balance system, integral lift rail for added strength, interlocking with fixed meeting rail of main frame, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Nailing fin: Extruded PVC, 1-3/8 inches wide, four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | DOUBLE HUNG WINDOW UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Product: ALSIDE MODEL 0901. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, H-LC30, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 4.50 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.14 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Structural test pressure: 45.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.32. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.57. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, telescoping butt-joint construction reinforced at corners, joined with screws into integral screw ports; sloped sill for positive drainage, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, aluminum reinforced horizontal members for window units over 28-7/8 inches wide, tilt-in operation of upper and lower sash for cleaning, with stainless steel coil constant force balance system, integral double walled lift rail for added strength, interlocking meeting rails and cam-type sweep locks and keepers, dual vent locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acceptable Product: ALSIDE MODEL 0501 | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC40, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 7.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air Infiltration: 0.09 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.54. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; concealed screen track, 3.25 inch master frame depth with sloped sill insert. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, tilt-in operation of upper and lower sash for cleaning, stainless steel coil constant force balance system, double lift rail on bottom sash, interlocking meeting rails, and cam-type sweep locks and keepers, dual vent locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Acceptable Product: ALSIDE MODEL 0601. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, H-LC40, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 6.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.16 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.54. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; concealed screen track, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, tilt-in operation of upper and lower sash for cleaning, stainless steel coil constant force balance system, double lift rail on bottom sash, interlocking meeting rails, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Acceptable Product: ALSIDE MODEL 0201. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC35, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 7.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.16 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.59. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; concealed screen track, sloped sill for positive drainage, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, tilt-in operation of upper and lower sash for cleaning, with stainless steel coil constant force balance system, interlocking meeting rails, and cam-type sweep locks and keepers, dual vent locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Acceptable Product: ALSIDE MODEL 0401. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, H-LC30, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.11 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.49. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.58. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, telescoping butt-joint construction reinforced at corners, joined with screws into integral screw ports; sloped sill for positive drainage. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, tilt-in operation of upper and lower sash for cleaning, with stainless steel coil constant force balance system, double lift rail on bottom sash, interlocking meeting rails, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Acceptable Product: ALSIDE MODEL 0301. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, H-LC30, for 44-inch wide by 77-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 7.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.14 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 72-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.57. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 36-inch wide by 60-inch high window unit shall not exceed 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; sloped sill for positive drainage, integral J-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, tilt-in operation of upper and lower sash for cleaning, with stainless steel coil constant force balance system, interlocking meeting rails, and cam-type sweep locks and keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Nailing fin: Extruded PVC, four sides, 1.75 inches wide, dual vent locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | HORIZONTAL SLIDING WINDOW UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Product: ALSIDE MODEL 0902. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, HS-LC35, for 72-inch wide by 56-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.20 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.51. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.32. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.57. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.32. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 77 4, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, butt-joint construction at corners, joined with screws into integral screw ports; multi-chambered weep system with wind-blocking covers, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, aluminum-reinforced vertical members for window units over 29-1/2 inches high, lift-out operation of both operable sash units, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at jamb, sash vent lock, theft-deterrent blocks, and cam-type sweep locks and keepers, vent lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acceptable Product: ALSIDE MODEL 0602. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, HS-LC40, for 72-inch wide by 56-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 6.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.13 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.51. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.27. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; step sill for positive drainage, concealed screen track, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, lift-out operation of both operable sash units, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at jamb, sash vent lock, theft-deterrent blocks, cam-type locks with keepers, vent lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Acceptable Product: ALSIDE MODEL 0102. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, HS-LC35, for 72-inch wide by 60-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 6.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.08 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.49. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 77 4, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; weeps in sill for positive drainage, extruded PVC nailing fin four (4) sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, lift-out operation of operable sash unit, with full-interlocking meeting rail, full sash capture at jamb, cam-type locks with keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Acceptable Product: ALSIDE MODEL 0202. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, HS-R35, for 72-inch wide by 48-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 6.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.11 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.49. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.55. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 77 4, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; weeps in sill for positive drainage, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, lift-out operation of both operable sash units, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at sill, cam-type locks with keepers, vent lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Acceptable Product: ALSIDE MODEL 0402. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, HS-LC35, for 72-inch wide by 56-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.16 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Structural test pressure: 52.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.48. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.57. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.32. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 77 4, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, butt-joint construction at corners, joined with screws into integral screw ports; multi-chambered weep system with wind-blocking covers, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, lift-out operation of both operable sash units, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at jamb, cam-type locks with keepers, vent lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Acceptable Product: ALSIDE MODEL 0702 | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, HS-LC35, for 72-inch wide by 60-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 6.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.08 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.49. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners, concealed screen track. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, lift-out operation of operable sash, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at jamb, cam-type locks with keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Acceptable Product: ALSIDE MODEL 02A2 | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, HS-LC30, for 72-inch wide by 56-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 4.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.14 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.50. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 48-inch high window unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 60-inch wide by 36-inch high window unit shall not exceed 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 3/4 inch unit thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 3/4 inch unit thickness, and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners, concealed screen track. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded narrow-line construction, mitered corners, lift-out operation of operable sash, with nylon-encased metal dual-roller system, full-interlocking meeting rails, full sash capture at jamb, cam-type locks with keepers. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | HORIZONTAL SLIDING PATIO DOOR UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Product: ALSIDE MODEL 6100. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, SGD-C30, for 93-inch wide by 82-inch high door unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 4.5 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.16 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Structural test pressure: 45.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 96-inch high door unit: U-Value 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 96-inch high door unit: U-Value 0.31. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 72-inch wide by 82-inch high door unit shall not exceed 0.59. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 72-inch wide by 82-inch high door unit shall not exceed 0.32. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 7/8 inch unit thickness, with fully-tempered DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 7/8 inch unit thickness, with fully-tempered DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: Vinyl-clad wood, triple-screw butt-joint construction; sloped vinyl sill with steel roller track. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, butt-joint construction, steel-reinforced vertical members, operable sash unit with adjustable dual-roller system, full-interlocking meeting rails, full sash capture at jamb, and latching hardware with keeper. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement; four-point adjustable rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Hardware operation: Keyed lock on exterior side, with two (2) keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Hardware finish: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Vent lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acceptable Product: ALSIDE MODEL 1100. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, SGD-R35, for 72-inch wide by 80-inch high door unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.10 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 96-inch high door unit: U-Value 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 72-inch wide by 96-inch high door unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 72-inch wide by 82-inch high door unit shall not exceed 0.55. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 72-inch wide by 82-inch high door unit shall not exceed 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 7/8 inch unit thickness, with fully-tempered DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 7/8 inch unit thickness, with fully-tempered DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners; vinyl sill with aluminum roller track. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction, mitered corners, steel-reinforced vertical members on operable sash unit with adjustable dual-roller system, full-interlocking meeting rails, full sash capture at jamb, and latching hardware with keeper. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement; four-point adjustable rollers. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Hardware operation: Keyed lock on exterior side, with two (2) keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | CASEMENT AND AWNING WINDOW UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Product: ALSIDE MODEL 0971 CASEMENT. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, C-C70, for 24-inch wide by 48-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 12.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.01 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 30-inch wide by 60-inch high window unit: U-Value 0.46. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 30-inch wide by 60-inch high window unit: U-Value 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 24-inch wide by 48-inch high window unit shall not exceed 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 24-inch wide by 48-inch high window unit shall not exceed 0.28. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction, mitered corners, operable sash unit with single-handle multi-point locking system, positive-action rotary-crank operator system, with handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Acceptable Product: ALSIDE MODEL 0171 CASEMENT. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S. 2-97, C-C70, for 24-inch wide by 48-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 12.0 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.01 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 30-inch wide by 60-inch high window unit: U-Value 0.46. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 30-inch wide by 60-inch high window unit: U-Value 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 24-inch wide by 48-inch high window unit shall not exceed 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 24-inch wide by 48-inch high window unit shall not exceed 0.28. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 77 4, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction, mitered corners, operable sash unit with single-handle multi-point locking system, positive-action rotary-crank operator system, with handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Nailing Fin: Extruded PVC, four sides, 1-1/8 inches wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Acceptable Product: ALSIDE MODEL 0951 AWNING. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, C-LC25, for 48-inch wide by 24-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.06 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 24-inch high window unit: U-Value 0.45. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 24-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 48-inch wide by 24-inch high window unit shall not exceed 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 48-inch wide by 24-inch high window unit shall not exceed 0.28. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners, 3.25 inch master frame depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction, mitered corners, operable sash unit with dual-point locking system, positive-action rotary-crank operator system, with handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Insect screening: Extruded aluminum channel frames, with 18 x 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Acceptable Product: ALSIDE MODEL 0151 AWNING. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grade: AAMA/NWWDA 101/I.S.2-97, C-LC25, for 48-inch wide by 24-inch high window unit; exceeding grade requirements as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Water test pressure: 5.25 pounds per square foot. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Air infiltration: 0.06 cubic feet per minute per linear foot at 25 miles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 24-inch high window unit: U-Value 0.45. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thermal performance, in accordance with NFRC 100-97, for 48-inch wide by 24-inch high window unit: U-Value 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 48-inch wide by 24-inch high window unit not exceed 0.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Solar Heat Gain Coefficient, in accordance with NFRC 200-97, for 48-inch wide by 24-inch high window unit shall not exceed 0.28. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glazing: Sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glazing: Low-e sealed insulating glass unit, 13/16 inch unit thickness, with DSB glass and argon gas fill; U.S. Department of Energy Energy Star conformance labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sealed Insulating Glass Units: Conform to ASTM E 774, Level CBA. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Frame: PVC extrusions, fusion-welded construction, mitered corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sash: PVC extrusions, fusion-welded construction, mitered corners, operable sash unit with dual-point locking system, positive-action rotary-crank operator system, with handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Nailing Fin: Extruded PVC, four sides, 1-1/8 inches wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Insect screening: Roll-formed or extruded aluminum channel frames, with 18 by 16 fiberglass mesh secured with continuous vinyl gasket, removable for screen replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Muntins: Colonial contour grid installed between outer and inner glass panes during fabrication of insulating glass units. Flat grid material will not be accepted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Window/Door Units: Assemble units completely in factory, including operating hardware and glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verification of Conditions: Openings are in correct location, and of correct size, in accordance with approved shop drawings and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer's Examination: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Have installer of this section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Transmit two copies of installer's report to Architect within 24 hours of receipt. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Beginning construction activities of this section indicates installer's acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install products specified in this section square, plumb and level, in accordance with approved shop drawings and manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installation of joint sealers is specified in Section 07 90 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Adjust operating hardware for correct operation in accordance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean interior and exterior surfaces free of labels, mortar, plaster, paint, joint sealers, and other foreign matter to prevent damage to weatherstrip, and to prevent interference with operation of hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect ventilators and operating parts from dirt and damage caused by subsequent construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Replace units damaged by subsequent construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||