| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Allegheny Mountain Hardwood Flooring, which is located at: 501 Main St. Emlenton, PA 16373 Toll Free Tel: 800-867-9441 Email: request info Web: https://alleghenymountainhardwoodflooring.com/ [ Click Here ] for additional information. Allegheny Mountain Hardwood Flooring is a 4th generation, family owned business whose home, in Emlenton, PA, happens to be in the heart of Northern Appalachian Hardwood Country. Our family has owned, worked, lived and played in these hardwood forests since 1938. We now manufacture the best hardwood flooring from this region known throughout the world for the quality of its oak and cherry hardwoods. We hope you enjoy our website and find the hardwood floor you're looking for. If you have any questions or comments about hardwood flooring, please don't hesitate to call us at 800-867-9441. We'd love to hear from you! | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Solid hardwood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Engineered hardwood flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 90 00 - Painting and Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Forest Stewardship Council (FSC). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | National Wood Flooring Association (NWFA). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Conditional lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Installer to be certified by the National Wood Flooring Association (NWFA). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Comply with NWFA guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer and the NWFA for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's conditional lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Allegheny Mountain Hardwood Flooring, which is located at: 501 Main St.; Emlenton, PA 16373; Toll Free Tel: 800-867-9441; Email: request info; Web: https://alleghenymountainhardwoodflooring.com/ | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | FLOORING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Solid Hardwood: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards Compliance: FSC Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Strip Width: 2-1/4 inch (57 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Strip Width: 3 inch (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Strip Width: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Strip Width: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Plank Width 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Plank Width 6 inch (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Plank Width 7 inch (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Plank Width 8 inch (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Plank Width 9 inch (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Plank Width 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Plank Width 11 inch (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Plank Width 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Plank Width: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Lengths of Normal Runs: Random lengths of 12 to 87 inches (203 to 2210 mm) nested bundles. Average Length: 42 inch (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Lengths Available Upon Request: 7 to 12 feet (2134 to 3658 mm) all clear or all natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Lengths (in/mm): ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Lengths: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Edges: Tongue and groove and end matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Edges: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Edges: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Edges: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Live sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Live sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Species: Black Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Species: Beech. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Species: Hard Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Species: Hickory. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Species: Aspen (ceiling). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Grade: Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Grade: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Grade: Millrun. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Finish: Prefinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Surface Texture: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Surface Texture: Hand Scraped. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Surface Texture: Wire Brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Surface Texture: Hand crafted edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Surface Texture: Circle Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Surface Texture: Manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Strip Installation Method: Nail. | |||||||||||||||||||||||||||||||||||||||||||||||||
45. | Strip Installation Method: Staple. | |||||||||||||||||||||||||||||||||||||||||||||||||
46. | Plank Installation Method: Nail. | |||||||||||||||||||||||||||||||||||||||||||||||||
47. | Plank Installation Method: Staple. | |||||||||||||||||||||||||||||||||||||||||||||||||
48. | Plank Installation Method: Glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
49. | Parquet Flooring: Herringbone. | |||||||||||||||||||||||||||||||||||||||||||||||||
50. | Parquet Flooring: Chevron. | |||||||||||||||||||||||||||||||||||||||||||||||||
51. | Parquet Flooring: Basketweave. | |||||||||||||||||||||||||||||||||||||||||||||||||
52. | Application: Above grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
53. | Application: On grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Engineered Hardwood: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards Compliance: FSC Certified Domestic Product, LEED Qualified. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness: 5/8 inch (16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wear Layer: 0.157 inch (4 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Wear Layer: 0.236 inch (6 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Construction: 9 Multi-Layer Plywood, Formaldehyde-Free Low VOC Glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Strip Width: 2-1/4 inch (57 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Strip Width: 3 inch (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Strip Width: 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Strip Width: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Plank Width 4 inch (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Plank Width 5 inch (127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Plank Width 6 inch (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Plank Width 7 inch (178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Plank Width 8 inch (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Plank Width 9 inch (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Plank Width 10 inch (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Plank Width 11 inch (279 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Plank Width 12 inch (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Plank Width: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Lengths of Normal Runs: Random lengths of 2 to 12 feet (610 to 3658 mm) nested bundles. Average Length: of 42 inch (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Edges: Tongue and groove and end matched. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Edges: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Edges: Micro bevel. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Edges: As designated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Species: White Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Live sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Species: Red Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
28. | Species: Black Walnut. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
29. | Species: Beech. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
30. | Species: Cherry. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
31. | Species: Hard Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
32. | Species: Hickory (Hickory is Mill Run Only). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cut Type: Rift and quarter sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cut Type: Plain sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
33. | Grade: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
34. | Grade: Natural. | |||||||||||||||||||||||||||||||||||||||||||||||||
35. | Grade: Millrun. | |||||||||||||||||||||||||||||||||||||||||||||||||
36. | Finish: Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
37. | Finish: Prefinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
38. | Surface Texture: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
39. | Surface Texture: Hand Scraped. | |||||||||||||||||||||||||||||||||||||||||||||||||
40. | Surface Texture: Wire Brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
41. | Surface Texture: Hand crafted edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
42. | Surface Texture: Circle Sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
43. | Surface Texture: Manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
44. | Installation Method: Nail. | |||||||||||||||||||||||||||||||||||||||||||||||||
45. | Installation Method: Staple. | |||||||||||||||||||||||||||||||||||||||||||||||||
46. | Installation Method: Glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
47. | Parquet Flooring: Herringbone. | |||||||||||||||||||||||||||||||||||||||||||||||||
48. | Parquet Flooring: Chevron. | |||||||||||||||||||||||||||||||||||||||||||||||||
49. | Parquet Flooring: Basketweave. | |||||||||||||||||||||||||||||||||||||||||||||||||
50. | Application: Above grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
51. | Application: On grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
52. | Application: Below grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install after interior temperature and humidity conditions can be maintained to mimic normal temperature and humidity conditions for the permanent system. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verify substrate moisture content meets manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer and per NWFA guidelines for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install vapor retarder as recommended by wood flooring manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install in accordance with manufacturer's instructions, approved submittals, per NWFA guidelines, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Limit foot traffic on finished flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage during construction. Wood flooring covered during construction is to be completely covered to maintain color consistency. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||