| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on Rigid sheet vinyl wall covering manufactured by InPro Corporation, which is located at: P.O. Box 406 S 80 W 18766 Apollo Drive Muskego, WI 53150 Tel: 800 222-5556 Te1: 262-679-9010 Fax: 262-679-5531 E-mail address: jjohnson@inprocorp.com Website: www.inprocorp.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
. InPro Corporation is now considered by many to be the worldwide leader in its industry, since it is the only company in the industry to manufacture all the rigid and flexible plastic products it sells. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protective Wall Covering. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mounting hardware, accessories, and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 09 26 13 - Gypsum Veneer Plastering. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 21 16 - Gypsum Board Shaft Wall Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D 256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D 543 - Standard Practices for Evaluating the Resistance of Plastics to Chemical Reagents. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM G 21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM G 22 - Standard Practice for Determining Resistance of Plastics to Bacteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | CAN/ULC S102.2 - Standard Method of Test for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | SAE J-1545 - Instrumental Color Difference Measurement for Exterior Finishes, Textiles and Colored Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's complete and current product data for each product required, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Complete installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Show locations of each item and installation details. Provide elevations of non-standard conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: Color charts consisting of actual product pieces, demonstrating full range of available colors, for initial color selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: 8 inch (200 mm) square in color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide test reports showing compliance with the performance specified for: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fire-related properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Accessibility and safety properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Impact strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: InPro Corporation, which is located at: S80 W18766 Apollo Dr. ; Muskego, WI 53150; Toll Free Tel: 800-222-5556; Tel: 262-679-9010; Fax: 262-679-9127; Email: request info; Web: www.inprocorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Vinyl: IPC Rigid Vinyl Sheet shall be manufactured from chemical and stain resistant polyvinyl chloride with the addition of impact modifiers. No plasticizers shall be added (plasticizers may aid in bacterial growth). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | IPC G2 Blend sheet shall be manufactured from Polyethylene Terephthalate Glycol (PETG) thermoplastic copolyester resin combined with a corn-based biopolymer blend. PETG shall not contain persistent bioaccumulative toxins (PBTs) and bisphenol-A (BPA). | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | PROTECTIVE WALL COVERINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Wall Covering: IPC rigid polyvinyl chloride sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Texture: Pebblette. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Texture: Velvet. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Surface Burning Characteristics: Provide UL Classified IPC Rigid Vinyl Sheet conforming to the NFPA Class A fire rating. Surface burning characteristics as determined by UL-723 (ASTM E-84), for IPC Rigid Vinyl Sheet installed with 3M Fastbond 30, InPro Bond Adhesive, or Formulated Solutions, LLC 'XT- 2000+' Adhesive shall be a maximum flame spread of 20 and a maximum smoke developed of 350 for .060 inch (1.5mm) thick material. Provide ULC (Canada) listed IPC Rigid Vinyl Sheet conforming to the requirements of the National Building Code of Canada 1990, Subsection 3.1.13. Surface burning characteristics, as determined by CAN/ULC-S102.2, shall be flame spread of 15 and smoke developed of 30. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Self Extinguishing: Provide rigid vinyl sheet with a CC1 classification, as tested in accordance with the procedures specified in ASTM D-635-74, Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Self-Supporting Plastics in a Horizontal Position, as referenced in UBC 52-4-1988. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Provide sheet materials that have been tested and results filed in compliance with article 15, part 1120 of the New York State uniform fire prevention and building code. DOS # 09960-930504-4001. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Impact Strength: Provide IPC Rigid Vinyl Sheet that has an Impact Strength of 30.4 ft-lbs/ inch of thickness as tested in accordance with the procedures specified in ASTM D-256-90b, Impact Resistance of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Chemical and Stain Resistance: Provide rigid vinyl sheet that show resistance to stain when tested in accordance with applicable provisions of ASTM D-543. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Fungal and Bacterial Resistance: Provide rigid vinyl that does not support fungal or bacterial growth as tested in accordance with ASTM G-21 and ASTM G-22. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Sheet Size: 36 inches by 96 inches (914x2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Sheet Size: 48 inches by 96 inches (1219 x2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Sheet Size: 36 inches by 120 inches (914x3048mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Sheet Size: 48 inches by 120 inches (1219 x3048mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Thickness: .040 inches (1mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Thickness: .060 inches (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Color: As selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Color: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Color Consistency: Provide components matched in accordance with SAE J-1545 - (Delta E) with a color difference no greater than 1.0 units using CIE Lab, CIE CMC, CIE LCh, Hunter Lab or similar color space scale systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Wall Covering: IPC EnviroGT G2 series rigid sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Texture: Pebblette. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Texture: Velvet. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Surface Burning Characteristics: Provide IPC EnviroGT Sheet conforming with the NFPA Class A fire rating. Surface burning characteristics as determined by ASTM E-84, for IPC EnviroGT Sheet installed with 3M Fastbond 30, or InPro Bond Adhesive shall be a maximum of 25 and a maximum smoke developed of 300 for .060 inch (1.5mm) sheet material. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fungal and Bacterial Resistance: Provide rigid G2 Blend sheet that does not support fungal or bacterial growth as tested in accordance with ASTM G-21 and ASTM G-22. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sheet Size: 36 inches by 96 inches (914x2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Sheet Size: 48 inches by 96 inches (1219 x2438mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Sheet Size: 36 inches by 120 inches (914x3048mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Sheet Size: 48 inches by 120 inches (1219 x3048mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Thickness: .040 inches (1mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Thickness: .060 inches (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Color: As selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Color: _________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Color Consistency: Provide components matched in accordance with SAE J-1545 - (Delta E) with a color difference no greater than 1.5 units using CIE Lab, CIE CMC, CIE LCh, Hunter Lab or similar color space scale systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Trim: Provide vinyl trim components in the same color matching the wall covering, for use with .030 inch (0.8mm), .040 inch (1mm) and .060 inch (1.5mm) thick sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Top Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical divider bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color matched caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Trim: Provide vinyl trim components in the same color matching the wall covering, for use with .080 inch thick sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Top Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical divider bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color matched caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Adhesives: As recommended by manufacturer of rigid vinyl sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Trim: Provide G2 Blend trim components in the same color matching the wall covering, for use with .030 inch (0.8mm), .040 inch (1mm) and .060 inch (1.5mm) thick sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Top Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical divider bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color matched caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Trim: Provide G2 Blend trim components in the same color matching the wall covering, for use with .080 inch thick sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Top Caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical divider bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Inside corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outside corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Color matched caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Adhesives: As recommended by manufacturer of rigid vinyl sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Accessories: Provide appropriate fasteners and accessories as required to properly complete installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify that walls are in proper condition to receive installation of sheet material. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean substrate to remove dust, debris, and loose particles. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | General: Install sheet material level and plumb, in full compliance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify that products are plumb and rigidly secured to substrate; make any adjustments required. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Clean products and immediate areas of installation, using materials and methods recommended by manufacturer. Remove from project site packaging and debris caused by installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||