MasterFormat: 2014
SpecWizard: customize this spec    Download this Rigid Sheet Vinyl Wall Coverings Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Altro USA, Incorporated Rigid Sheet Vinyl Wall Coverings
 
         
SECTION 09 72 16.16
 
         
RIGID SHEET VINYL WALL COVERINGS
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Altro USA, Incorporated; resilient flooring and walls.
This section is based on the products of Altro USA, Incorporated, which is located at:
80 Industrial Way
Wilmington, MA 01887
Toll Free Tel: 800-377-5597
Tel: 978-657-6464
Fax: 610-746-4325
Email: request info
Web: http://www.altrofloors.com
In Canada:
Altro Canada, Incorporated
6221 Kennedy Road, Unit 1
Mississauga, ON L5T 2S8
Your local Altro representative is: Please contact support@altrofloors.com.
[ Click Here ] for additional information.
Altro has been at the forefront of innovation for almost 100 years. Today, working closely with architects, end customers, engineers, designers and contractors around the world, our insight and expertise help them transform everyday spaces into environments that can improve the wellbeing of everyone that uses them.
And by consistently turning creative thinking into practical, real-world solutions - that maintain the highest standards of safety and durability - Altro has become synonymous with quality.
As a family-founded business, we have a strong sense of what we value and a way of thinking inspired by The Bauhaus - a balance of quality, form and design-led function - that puts people's needs at the heart of everything we do. It's a human-centered approach to designing for the demands of 21st century life.
It's a history that means we value the bold, the brave and the new. From focusing on how the different sectors we serve need their spaces to perform, to the call for more environmentally sustainable materials, Altro is constantly challenging what is possible and seeking new ways of inspiring our customers and answering their biggest challenges.
With offices across Europe, the Americas, Asia Pacific and the Middle East, we remain committed to developing solutions that stand the test of time.
We combine the best in contemporary style with the functionality required to improve the way we all live and work, wherever in the world that may be.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
          A.Hygenic wall coverings. (Altro Whiterock) (Altro Whiterock Chameleon) (Altro Whiterock Digiclad High Quality Graphic Printed) (Altro Whiterock Textured) (Altro Whiterock Wall Designs) (Altro Whiterock Whiteboard)
 
          B.Wall coverings for commercial kitchens. (Altro Puraguard)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 06 10 00 - Rough Carpentry.
 
          C.Division 7 - Thermal and Moisture Protection.
 
          D.Division 15 - Mechanical.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM E 84 Standard Test Method for Surface Burning Characteristics of Building Materials. Class A.
          2.ASTM D 5420 - Standard Test Method for Impact Resistance of Flat, Rigid Plastic Specimen by Means of a Striker Impacted by a Falling Weight (Gardner Impact).
 
          B.Underwriters Laboratories of Canada (ULC):
          1.CAN/ULC-S102, Surface Burning Characteristics.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (152 mm) square representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
 
          B.Installer Qualifications: Trained journeymen with a minimum of three years successful experience in the installation of wall coverings.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Remodel mock-up area as required to produce acceptable work.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Store rolls of sheet goods in a secured upright position. Store materials in dry spaces protected from the weather, with ambient temperatures not less than 55 degrees F (12.8 degrees C) or more than 85 degrees F (29.4 degrees C).
 
          C.Handle materials to avoid damage.
 
          1.8PROJECT CONDITIONS
 
          A.Temperature Requirements: If storage temperature is below 65 degrees F (18 degrees C), the Altro Whiterock wall panel must be moved to a warmer place and allowed to reach this temperature before installation. For further information, refer to current Installation Guide.
 
          B.Maintain air temperature and structural base temperature at installation area between 65 degrees F (18 degrees C) and 80 degrees F (26 degrees C) for 48 hours before, during and 24 hours after installation.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Warranty: Provide manufacturer's standard limited warranty.
 
          1.11EXTRA MATERIALS
 
          A.Provide extra materials of product and adhesives in accordance with submittal requirements as specified in Division 1.
          1.Material of each color, pattern and type required for maintenance use from same production run as installed materials.
          a.Quantity (sq ft/sq m): ______.
          2.Clearly identify each wall panel and each container of adhesive.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Altro USA, Incorporated, which is located at: 80 Industrial Way; Wilmington, MA 01887; Toll Free Tel: 800-377-5597; Tel: 978-657-6464; Fax: 610-746-4325; Email: request info; Web: http://www.altrofloors.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2HYGENIC WALL COVERINGS
          ** NOTE TO SPECIFIER ** Delete basis of design paragraphs not required.
 
          A.Basis of Design: Altro Whiterock, as manufactured by Altro USA Inc. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Altro Whiterock is homogenous.
          1.Impact resistance per ASTM D5420: 160 in-lbs (18.1 N-m).
          2.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          ** NOTE TO SPECIFIER ** Delete thickness option not required.
          3.Thickness: 0.100 in (2.5 mm).
          4.Thickness: 0.125 in (3 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          5.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 23.59 lbs (10.7 kg).
          6.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.22 lbs (12.8 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          7.Product Identification: Standard White W3FR (2.5m) / W4FR (3m).
          8.Product Identification: Cream / Linen W6FR/41 (2.5m) / W7FR/41 (3m)
          9.Product Identification: Champagne / Oyster W6FR/32 (2.5m) / W7FR/32 (3m).
          10.Product Identification: Praline / Fenland W6FR/219 (2.5m) / W7FR/219 (3m).
          11.Product Identification: Sage / Promenade W6FR/212 (2.5m) / W7FR/212 (3m).
          12.Product Identification: Lagoon / Flint W6FR/201 (2.5m) / W7FR/201 (3m).
          13.Product Identification: Snowdrift / Ice W6FR/44 (2.5m) / W7FR/44 (3m).
          14.Product Identification: Sapling / Seafoam W6FR/43 (2.5m) / W7FR/43 (3m).
          15.Product Identification: Jasmine / Cesco W6FR/53 (2.5m) / W7FR/53 (3m).
          16.Product Identification: Ghost / Echo W6FR/208 (2.5m) / W7FR208 (3m).
          17.Product Identification: Platinum / Urban W6FR/210 (2.5m) / W7FR/210 (3m).
          18.Product Identification: Mocha / Fawn W6FR/206 (2.5m) / W7FR/206 (3m).
          19.Product Identification: Bergamot: W136/220 (2.5m) / W137/220 (3m).
          20.Product Identification: Mint W136/203 (2.5m) / W137/203 (3m).
          21.Product Identification: Olea W136/218 (2.5m) / W137/218 (3m).
          22.Product Identification: Ozone W136/211 (2.5m) / W137/211 (3m).
          23.Product Identification: Scarlett W136/221 (2.5m) / W137/221 (3m).
          24.Product Identification: Vibrance W136/213 (2.5m) / W137/213 (3m).
          25.Product Identification: Zandra W136/217 (2.5m) / W137/217 (3m).
          26.Product Identification: Viola (W136/214 (2.5m) / W137/214 (3m).
          27.Product Identification: As indicated on the Drawings.
          28.Product Identification: As selected by Architect.
          29.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete stainless steel accessory options not required.
          s.Stainless Steel Corner Protector: A861/12. Brushed steel finish.
          1)Dimensions: 48 x 3 x 3 in (1219 x 76 x 76 mm).
          t.Stainless Steel Joint Strip: 1-Part-A855. Brushed steel finish. 84 in (2134 mm) length.
          u.Stainless Steel Capping: A865. Brushed steel. 96 in (2438 mm) length.
          v.Stainless Steel 304 Sheet: W123/20. Brushed steel. 18 gauge.
          1)Dimensions: 78 x 39 in (1981 x 991 mm).
          w.Stainless Steel 304 Sheet: W123/25. Brushed steel. 18 gauge.
          1)Dimensions: 98 x 48 in (2489 x 1219 mm).
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          x.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          y.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          z.Altro Sanitary Sealant: A802 white. 10.5 oz (0.3 kg) tube.
          aa.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.3 kg) tube.
          ab.Altro Sanitary Sealant: A806. 10.5 oz (0.3 kg) tube. Color determined by Architect from manufacturer's selection.
 
          B.Basis of Design: Altro Whiterock Chameleon, as manufactured by Altro USA Incorporated. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Altro Whiterock is homogenous.
          1.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          2.Thickness: 0.100 in (2.5 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          3.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 22.93 lbs (10.4 kg).
          4.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.00 lbs (12.7 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          5.Product Identification: Distant Thunder 6634.
          6.Product Identification: Eau De Chic 6605.
          7.Product Identification: Slip Stream 6611.
          8.Product Identification: Feng Shui 6617.
          9.Product Identification: Taxi Cab 6636.
          10.Product Identification: Shocking Pink 6616.
          11.Product Identification: Moulin Rouge 6618.
          12.Product Identification: Night Fall 6622.
          13.Product Identification: Liquorice 6612.
          14.Product Identification: Pure Innocence 6601.
          15.Product Identification: Sheer Glass 6609.
          16.Product Identification: Hawaiian Palm 6638.
          17.Product Identification: Juicy Lucy 6620.
          18.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required.
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete stainless steel accessory options not required.
          s.Stainless Steel Corner Protector: A861/12. Brushed steel finish.
          1)Dimensions: 48 x 3 x 3 in (1219 x 76 x 76 mm).
          t.Stainless Steel Joint Strip: 1-Part-A855. Brushed steel finish. 84 in (2134 mm) length.
          u.Stainless Steel Capping: A865. Brushed steel. 96 in (2438 mm) length.
          v.Stainless Steel 304 Sheet: W123/20. Brushed steel. 18 gauge.
          1)Dimensions: 78 x 39 in (1981 x 991 mm).
          w.Stainless Steel 304 Sheet: W123/25. Brushed steel. 18 gauge.
          1)Dimensions: 98 x 48 in (2489 x 1219 mm).
          ** NOTE TO SPECIFIER ** Delete FlexiJoints if not required.
          x.FlexiJoint Coil: FJ. 164 ft (50 m). Color determined by Architect from manufacturer's selection.
          y.FlexiJoint Steel Spacers: Engineered steel.
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          z.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          aa.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          ab.Parabond Adhesive Sealant: AP600. 10 oz (0.28 kg) tube.
          ac.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.30 kg) tube.
          ad.Altro Sanitary Sealant: A806. 10.5 oz (0.30 kg) tube. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete wall/shower shelf unit options not required.
          ae.Wall/Shower Insert Shelf Unit: A900. White (103).
          1)Dimensions: 13 x13 x4 in (330 x 330 x 102 mm).
          af.Wall/Shower Insert Shelf Unit: A900. Linen (41).
          1)Dimensions: 13 x13 x4 in (330 x 330 x 102 mm).
          ag.Wall/Shower Insert Shelf Unit: A900. Oyster (32).
          1)Dimensions: 13 x13 x4 in (330 x 330 x 102 mm).
          ah.Wall/Shower Insert Shelf Unit: A900. Fawn (206).
          1)Dimensions: 13 x13 x4 in (330 x 330 x 102 mm).
 
          C.Basis of Design: Altro Whiterock Digiclad High Quality Graphic Printed, as manufactured by Altro USA Incorporated. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Hard coat protective layer is added to prevent damage to the graphics.
          1.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          2.Impact resistance per ASTM D5420: 160 in-lbs (18.1 N-m).
          3.Thickness: 0.100 in (2.5 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          4.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 23.59 lbs (10.7 kg).
          5.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.22 lbs (12.8 kg).
          6.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          s.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          t.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          u.Altro Sanitary Sealant: A802 white. 10.5 oz (0.3 kg) tube.
          v.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.3 kg) tube.
          w.Altro Sanitary Sealant: A806. 10.5 oz (0.3 kg) tube. Color determined by Architect from manufacturer's selection.
 
          D.Basis of Design: Altro Whiterock Textured, as manufactured by Altro USA Inc. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Altro Whiterock Textured is homogenous.
          1.Impact resistance per ASTM D5420: 160 in-lbs (18.1 N-m).
          2.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          3.Thickness: 0.125 in (3 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          4.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 23.59 lbs (10.7 kg).
          5.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.22 lbs (12.8 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          6.Product Identification: Pearl FT41.
          7.Product Identification: Battleship FT208.
          8.Product Identification: Tan FT206.
          9.Product Identification: Almond FT32.
          10.Product Identification: As indicated on the Drawings.
          11.Product Identification: As selected by Architect.
          12.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required.
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete stainless steel accessory options not required.
          s.Stainless Steel Corner Protector: A861/12. Brushed steel finish.
          1)Dimensions: 48 x 3 x 3 in (1219 x 76 x 76 mm).
          t.Stainless Steel Joint Strip: 1-Part-A855. Brushed steel finish. 84 in (2134 mm) length.
          u.Stainless Steel Capping: A865. Brushed steel. 96 in (2438 mm) length.
          v.Stainless Steel 304 Sheet: W123/20. Brushed steel. 18 gauge.
          1)Dimensions: 78 x 39 in (1981 x 991 mm).
          w.Stainless Steel 304 Sheet: W123/25. Brushed steel. 18 gauge.
          1)Dimensions: 98 x 48 in (2489 x 1219 mm).
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          x.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          y.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          z.Altro Sanitary Sealant: A802 white. 10.5 oz (0.3 kg) tube.
          aa.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.3 kg) tube.
          ab.Altro Sanitary Sealant: A806. 10.5 oz (0.3 kg) tube. Color determined by Architect from manufacturer's selection.
 
          E.Basis of Design: Altro Whiterock Wall Designs High Quality Graphic Printed, as manufactured by Altro USA Incorporated. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Hard coat protective layer is added to prevent damage to the graphics.
          1.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          2.Impact resistance per ASTM D5420: 160 in-lbs (18.1 N-m).
          3.Thickness: 0.100 in (2.5 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          4.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 23.59 lbs (10.7 kg).
          5.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.22 lbs (12.8 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          6.Product Identification: Metallic / Brushed Steel / 9911 / WDS259911 (8' panel) / WDS309911 (10' panel) / 54 LRV.
          7.Product Identification: Metallic / Antique Copper / 9912 / WDS259912 (8' panel) / WDS309912 (10' panel) / 10 LRV.
          8.Product Identification: Concrete / White Mineral / 9905 / WDS259905 (8' panel) / WDS309905 (10' panel) / 61 LRV.
          9.Product Identification: Concrete / Cool Mineral / 9906 / WDS259906 (8' panel) / WDS309906 (10' panel) / 48 LRV.
          10.Product Identification: Concrete / Urban Mineral / 9907 / WDS259907 (8' panel) / WDS309907 (10' panel) / 28 LRV.
          11.Product Identification: Linen / Winter Weave / 9909 / WDS259909 (8' panel) / WDS309909 (10' panel) / 58 LRV.
          12.Product Identification: Linen / Autumn Weave / 9910 / WDS259910 (8' panel) / WDS309910 (10' panel) / 43 LRV.
          13.Product Identification: Linen / Summer Weave / 9908 / WDS259908 (8' panel) / WDS309908 (10' panel) / 36 LRV.
          14.Product Identification: Wood / Soft Woodgrain / 9901 / WDS259901 (8' panel) / WDS309901 (10' panel) / 52 LRV.
          15.Product Identification: Wood / Warm Woodgrain / 9904 / WDS259904 (8' panel) / WDS309904 (10' panel) / 38 LRV.
          16.Product Identification: Wood / Smoky Woodgrain / 9903 / WDS259903 (8' panel) / WDS309903 (10' panel) / 19 LRV.
          17.Product Identification: Wood / Rich Woodgrain / 9902 / WDS259902 (8' panel) / WDS309902 (10' panel) / 14 LRV.
          18.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          s.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          t.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          u.Altro Sanitary Sealant: A802 white. 10.5 oz (0.3 kg) tube.
          v.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.3 kg) tube.
          w.Altro Sanitary Sealant: A806. 10.5 oz (0.3 kg) tube. Color determined by Architect from manufacturer's selection.
 
          F.Basis of Design: Altro Whiterock Whiteboard, as manufactured by Altro USA Incorporated. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers.
          1.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          2.Impact resistance per ASTM D5420: 160 in-lbs (18.1 N-m).
          3.Thickness: 0.100 in (2.5 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          4.Panel Dimensions (WxH): 48 x 98.42 in (1219 x 2500 mm).
          a.Weight: 23.59 lbs (10.7 kg).
          5.Panel Dimensions (WxH): 48 x 118.11 in (1219 x 3000 mm).
          a.Weight: 28.22 lbs (12.8 kg).
          6.Accessories:
          ** NOTE TO SPECIFIER ** Delete weld rod option not required
          a.Altro Weld Rod: WSR01; white.
          b.Altro Weld Rod: WSR. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete joint strip options not required.
          c.Joint Strips: 1-Part-G831/25 white. 98.5 in (2502 mm) length.
          d.Joint Strips: 1-Part-G831/30 white. 118 in (2997 mm) length.
          e.Joint Strips: 2-Part-A831/25 white. 98.5 in (2502 mm) length.
          f.Joint Strips: 2-Part-A831/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          g.Joint Strips: 2-Part-A831/30 white. 118 in (2997 mm) length.
          h.Joint Strips: 2-Part-A831/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete cut-tile transition strips options not required.
          i.Cut-Tile Transition Strips: 1-Part-G832/25 white. 98.5 in (2502 mm) length.
          j.Cut-Tile Transition Strips: 2-Part-A832/25 white. 98.5 in (2502 mm) length.
          k.Cut-Tile Transition Strips: 2-Part-G831/30. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          l.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim options not required.
          m.Start and Edge Trim: 1-Part-G833/25 white. 98.5 in (2502 mm) length.
          n.Start and Edge Trim: 1-Part-G833/30 white. 118 in (2997 mm) length.
          o.Start and Edge Trim: 2-Part-A833/25 white. 98.5 in (2502 mm) length.
          p.Start and Edge Trim: 2-Part-A833/25. 98.5 in (2502 mm) length. Color determined by Architect from manufacturer's selection.
          q.Start and Edge Trim: 2-Part-A833/30 white. 118 in (2997 mm) length.
          r.Start and Edge Trim: 2-Part-A833/30. 118 in (2997 mm) length. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete stainless steel accessory options not required.
          s.Stainless Steel Corner Protector: A861/12. Brushed steel finish.
          1)Dimensions: 48 x 3 x 3 in (1219 x 76 x 76 mm).
          t.Stainless Steel Joint Strip: 1-Part-A855. Brushed steel finish. 84 in (2134 mm) length.
          u.Stainless Steel Capping: A865. Brushed steel. 96 in (2438 mm) length.
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          v.Acrylic Adhesive: AltroFix W157. One-part, water-based, acrylic adhesive. For dry, climate controlled areas.
          w.Polyurethane Adhesive: AltroFix W39. Two-part resin-based polyurethane adhesive. Default adhesive for most installations, suitable for wet area, non-climate-controlled areas, and non-absorbent surfaces.
          x.FlexiJoint Coil: FJ101 white. 164 ft (50 m).
          y.FlexiJoint Coil: FJ. 164 ft (50 m). Color determined by Architect from manufacturer's selection.
          z.FlexiJoint Steel Spacers: Engineered steel.
          aa.Parabond Adhesive Sealant: AP600. 10 oz (0.28 kg) tube.
          ab.Altro Sanitary Sealant: A802 white. 10.5 oz (0.3 kg) tube.
          ac.Altro Sanitary Sealant: A803 clear. 10.5 oz (0.3 kg) tube.
          ad.Altro Sanitary Sealant: A806. 10.5 oz (0.3 kg) tube. Color determined by Architect from manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3WALL COVERINGS FOR COMMERCIAL KITCHENS
 
          A.Basis of Design: Altro Puraguard Wall Protection for Commercial Kitchens as manufactured by Altro USA Inc. 100 percent pure vinyl, extruded, semi-rigid PVCu sheet containing no plasticizers or fillers. Altro Puraguard is homogenous.
          1.Surface Burning Characteristics Compliance: CAN/ULC-S102 and ASTM E84.
          2.Impact resistance per ASTM D5420: 80 in-lbs (9.05 N-m).
          3.Thickness: 0.180 in (2.0 mm).
          ** NOTE TO SPECIFIER ** Delete panel dimension option not required.
          4.Panel Dimensions (WxH): 48 x 108 in (1219 x 2743 mm). Weight: 21.05 lbs (9.5 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          a.Product Identification: White W139.
          b.Product Identification: Barley W140/300.
          c.Product Identification: Pepper W140/301.
          5.Panel Dimensions (WxH): 48 x 120 in (1219 x 3048 mm). Weight: 23.37 lbs (10.6 kg).
          ** NOTE TO SPECIFIER ** Delete product options not required.
          a.Product Identification: White W135.
          b.Product Identification: Barley W141/300.
          c.Product Identification: Pepper W141/301.
          6.Accessories:
          ** NOTE TO SPECIFIER ** Delete joint strip option not required.
          a.Joint Strips: 1-Part-A731/25 white. 96 in (2438 mm) length.
          b.Joint Strips: 1-Part-A731/30 white. 120 in (3048 mm) length.
          c.Cut-Tile Transition Strips: C4 CAP white. 72 in (1829 mm) length.
          ** NOTE TO SPECIFIER ** Delete start and edge trim option not required.
          d.Start and Edge Trim: 2-Part-A733/25 white. 96 in (2438 mm).
          e.Start and Edge Trim: 2-Part-A733/30 white. 120 in (3048 mm).
          ** NOTE TO SPECIFIER ** Delete internal/external corner option not required.
          f.Internal/External Corner: A826/25. 96 in (2438 mm).
          g.Internal/External Corner: A826/30. 120 in (3048 mm).
          ** NOTE TO SPECIFIER ** Delete external corner cover not required.
          h.External Corner Cover: A839/25. 96 in (2438 mm).
          i.External Corner Cover: A839/30. 120 in (3048 mm).
          ** NOTE TO SPECIFIER ** Delete gasket trim not required.
          j.Gasket Trim: A840/25. 96 in (2438 mm).
          k.Gasket Trim: A840/30. 120 in (3048 mm).
          ** NOTE TO SPECIFIER ** Delete adhesive and sealant options not required.
          l.Acrylic Adhesive: AltroFix W157, a one-part, water-based, acrylic. For dry, climate controlled areas.
          m.Polyurethane Adhesive: AltroFix W39. A two-part resin-based polyurethane adhesive as recommended by manufacturer. The default adhesive for most installations, suitable for wet area, non-climate controlled areas, and non-absorbent surfaces.
          n.Sanitary Sealant, Mastic Compounds and Tools:
          1)Altro Sanitary Sealant: A802 White 10.5 oz tube.
          2)Altro Sanitary Sealant: A803 clear 10.5 oz tube.
          3)Altro Sanitary Sealant: A806/** color. 10.5 oz tube.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          o.Stainless Steel Corner Protector: A861/12. Brushed steel finish.
          1)Dimensions: 48 x 3 x 3 in (1219 x 76 x 76 mm).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          1.Walls: Smooth and level. High points removed and low points filled with filler intended for the substrate and environmental conditions.
          2.Wall tiles: Firmly to the wall. As long as the tile edges do not protrude you do not have to skim grout joints.
          3.Surfaces: Permanently dry and free from substances that may contribute to adhesive bond failure.
          4.Remove loose paint and conduct an adhesive bond test with paint.
          5.Exterior walls: Adequately damp-proofed and insulated.
          6.Dry Wall Substrates: Paint ready.
 
          B.Absorbent and porous substrates must have a proprietary sealer minimum of 12 hours prior to the installation.
 
          C.Electrical switches, power points etc., should be in a first fix installation state.
 
          D.Fitting to Door Frames: In place prior to installation wall covering.
 
          E.Complete painting in contact with wall covering. Sealant used at junctions is non-paintable.
 
          F.Clean surfaces thoroughly prior to installation.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent materials.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Cleaning: Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products. Clean installed products in accordance with manufacturer's instructions prior to Owner's acceptance. Remove construction debris from project site and legally dispose of debris.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION