MasterFormat: 2020
Download this Painting - Exterior Repainting Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Florida Paints Painting - Exterior Repainting
 
         
SECTION 09 90 02
 
         

Painting - Exterior Repainting

 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Florida Paints; interior and exterior paints and coatings.
This section is based on the products of Florida Paints, which is located at:
78 3rd St.
Winter Garden, FL 34787
Tel: 407-986-1000
Fax: 407-264-8674
Email: request info
Web: https://www.floridapaints.com
[ Click Here ] for additional information.
Beyond our excellent products, it is our dedication to service that sets us apart. Florida Paints is owned and operated by the Strube family, the original founders of Color Wheel Paints. With a 60-year legacy of manufacturing over 70 million gallons of paint, the Strube's know the paint business better than anyone in Florida. Florida Paints is proud to have a team of the most experienced, knowledgeable paint people in the industry.
Our mission is to always share with you our know-how for all-things-paint and deliver with confidence and a smile. Choose a Florida-formulated paint made for the South by passionate paint people.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Paint Systems for Exterior Repainting:
          1.Concrete: Precast, poured in place, tilt-up.
          2.Stucco.
          3.CMU.
          4.Cementitious siding.
          5.Wood, Non-Staining: Siding, trim, etc.
          6.Bare or new wood.
          7.Wood, Staining; Cedar and Redwood: Siding, trim, etc.
          a.Bare or new staining wood.
          8.Wood doors.
          9.Ferrous Metals: Doors, stair systems, etc.
          a.Severe rust.
 
          B.Primers.
 
          C.Paints: Finish coats.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 04 20 00 - Unit Masonry.
 
          C.Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
 
          D.Section 05 50 00 - Metal Fabrications.
 
          E.Section 06 20 00 - Finish Carpentry.
 
          F.Section 06 40 00 - Architectural Woodwork.
 
          G.Section 08 11 13.13 - Standard Hollow Metal Doors and Frames.
 
          H.Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM D1653 - Standard Test Methods for Water Vapor Transmission of Organic Coating Films.
          2.ASTM D2486 - Standard Test Methods for Scrub Resistance of Wall Paints.
          3.ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
          4.ASTM D3559 - Standard Test Methods for Lead in Water.
          5.ASTM D4946 - Standard Test Method for Blocking Resistance of Architectural Paints.
 
          B.California Air Resources Board (CARB).
 
          C.Environmental Protection Agency (EPA).
 
          D.Master Painters Institute (MPI).
 
          E.South Coast Air Quality Management District (SCAQMD).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions, temperature, humidity, and ventilation within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Florida Paints, which is located at: 78 3rd St.; Winter Garden, FL 34787; Tel: 407-986-1000; Fax: 407-264-8674; Email: request info; Web: https://www.floridapaints.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PAINT SYSTEMS FOR EXTERIOR REPAINTING
          ** NOTE TO SPECIFIER ** Delete paragraphs not required. Delete specific application options and paint systems not required. Detailed information for undercoats and topcoats should be reviewed against project requirements to determine the most suitable paint systems to specify. Contact manufacturer if more detail is needed.
 
          A.Concrete: Precast, poured in place, tilt-up. Undercoat / Topcoat.
          1.Products Nos. 369X / 1960 - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / TropiTex Int/Ext Acrylic Wall Texture.
          2.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          3.Products Nos. 369X / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          B.Stucco: Undercoat / Topcoat.
          1.New or unpainted stucco: Prime with 3850 SunFlex Exterior Acrylic Primer/Sealer
          a.Products Nos. 369X / 18XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
          b.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          c.Products Nos. 3690 / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented/ Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          C.CMU: Undercoat / Topcoat.
          1.New or unpainted CMU: Prime with 3550 FortiFill Acrylic Masonry Filler.
          a.Products Nos. 369X / 18XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
          b.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          c.Products Nos. 3690 / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented/ Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          D.Cementitious Siding: Undercoat / Topcoat.
          1.New or unpainted stucco: Prime with 3850 SunFlex Exterior Acrylic Primer/Sealer.
          a.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          b.Products Nos. 3690 / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented/ Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          E.Wood, Non-Staining: Siding, trim, etc. Undercoat / Topcoat.
          1.New or unpainted wood: Prime with 3850 SunFlex Exterior Acrylic Primer/Sealer.
          a.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          b.Products Nos. 3690 / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented/ Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          F.Wood, Staining: Cedar and redwood, siding, trim, etc. Undercoat / Topcoat.
          1.New or unpainted wood: Prime with 3300 Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer.
          a.Products Nos. 369X / 12XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
          b.Products Nos. 3690 / 13XX - AquaSeal Concrete and Masonry Primer/Sealer Clear or Pigmented/ Glades Exterior 100 percent Acrylic Flat or Satin Finish.
 
          2.3PRIMERS:
          ** NOTE TO SPECIFIER ** Delete primer (undercoat) paragraph options not required.
 
          A.All Purpose 100 Percent Acrylic Interior / Exterior Primer:
          1.Product: 3300, Flat Legacy UltraPrime. Multi-surface primer for interior and exterior applications. Excellent adhesion to properly prepared drywall, wood, masonry, aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and select plastics. Outstanding stain blocking, strong tannin resistance, resistance to organic growth, great hide, and excellent enamel holdout. Applies smoothly, dries quickly, and compatible with Florida Paints latex and alkyd finishes.
          a.Recommended Substrates: Drywall and plaster. Concrete, concrete masonry units and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Aluminum and galvanized metals. Wood and plywood.
          b.Product Features:
          1)Excellent adhesion, alkali, less than 13.0 pH, and efflorescence resistance.
          2)Outstanding tannin and stain blocking.
          3)Excellent enamel holdout.
          4)Promotes adhesion on the topcoat.
          5)Cleanup: Soap and water.
          6)Excellent resistance to mildew and organic growth.
          c.Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
          d.Product Data:
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 degrees: Primer.
          3)Solids Weight: 50 percent plus or minus 2 percent.
          4)Solids volume: 37 percent plus or minus 2 percent.
          5)Wet Film: 4.0 to 5.3.
          6)Dry Film: 1.5 to 2.0.
          7)Coverage: 300 to 400.
          8)VOC: Less than 100 g/L. Less exempt solvents and before colorant.
          9)Viscosity: 100 KU plus or minus 5:
          e.Application: Brush, roller, airless or conventional spray.
          f.Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
          1)To Touch: 1 hour.
          2)Time Before Recoating: 4 hours.
          g.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          h.Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GSP-1, LEEDv4, OTC and SCAQMD.
 
          B.Concrete and Masonry Primer / Sealer (369X):
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: 3690. Clear AquaSeal Concrete and Masonry Primer/Sealer.
          2.Product: 3692. White AquaSeal Concrete and Masonry Primer/Sealer.
          3.A high-performance chalk sealer and bonding coat for use on a variety of interior and exterior surfaces to include new and previously coated masonry and stucco; as well as previously painted wood, metal surfaces, PVC pipe and even glass to ensure proper adhesion of the topcoat.
          a.Recommended Substrates: Concrete, concrete block and stucco. Poured and precast concrete. Synthetic EIFS and synthetic stucco. Cementitious and fiber cement siding. Previously painted metals. Wood and plywood.
          b.Product Features:
          1)Fast dry.
          2)Locks down chalky surfaces.
          3)Tenacious adhesion.
          4)Promotes adhesion of the topcoat.
          5)Soap and water cleanup.
          c.Product Limitations: This product is for use on properly prepared above grade vertical substrates.
          d.Product Data: 3690.
          1)Product Type: Acrylic Emulsion.
          2)Gloss at 60 degrees: 1 to 10.
          3)Solids Weight: 25 percent plus or minus 2 percent.
          4)Solids volume: 20 percent plus or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Approximate Wet Film: 4.9 to 5.8 mils.
          6)Approximate Dry Film: 1.0 to 1.2.
          7)Approximate Coverage: 275 to 325 per gal.
          8)VOC: Less than 200 g/L. Less exempt solvents and before colorant.
          9)Viscosity: 70 KU plus or minus 5.
          e.Product Data: 3692.
          1)Product Type: Acrylic Emulsion.
          2)Gloss at 60 degrees: 1 to 10.
          3)Solids Weight: 33 percent plus or minus 2 percent.
          4)Solids volume: 24 percent plus or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Approximate Wet Film: 4.1 to 5.9 mils.
          6)Approximate Dry Film: 1.0 to 1.2.
          7)Approximate Coverage: 320 to 390 per gal.
          8)VOC: Less than 200 g/L. Less exempt solvents and before colorant.
          9)Viscosity: 70 KU plus or minus 5.
          f.Application: Brush, roller, airless or conventional spray.
          g.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          1)To Touch: 0.5 hours.
          2)Time Before Recoating: 1 to 2 hours.
          h.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          i.Compliance: VOC compliant based on limits provided by EPA, MPI GPS-1, LEEDv4, OTC.
 
          C.Exterior Acrylic Primer / Sealer:
          1.Product: 3850, Flat SunFlex. High quality acrylic primer. A moisture and alkali resistant base coat on masonry substrates. Excellent adhesion to drywall, wood, and masonry. Excellent alkali resistance, sealing and stain blocking properties. For new construction environments where normal masonry curing times are not practical.
          a.Recommended Substrates: Concrete, concrete masonry units and stucco. Poured and precast concrete. Synthetic EIFS and synthetic stucco. Cementitious and fiber cement siding. Previously painted metals. Wood, plywood and Gypsum wallboard.
          b.Product Features:
          1)Alkali resistant up to 13.0 pH.
          2)Locks down chalky surfaces.
          3)Excellent adhesion.
          4)Promotes adhesion of the topcoat.
          5)Low odor and easy application.
          6)Clean Up: Warm soapy water.
          c.Product Limitations: For above grade vertical substrates. Not for horizontal surfaces in constant contact with moisture or standing water.
          d.Product Data:
          1)Product Type: Waterborne Styrene Acrylic.
          2)Gloss at 60 degrees: 1 to 5.
          3)Solids Weight: 53 percent plus or minus 2 percent.
          4)Solids volume: 38 percent plus or minus 2 percent.
          5)Wet Film: 4.6 to 5.3.
          6)Dry Film: 1.7 to 2.0.
          7)Coverage: 300 to 350.
          8)VOC: Less than 50 gms p/L. Less exempt solvents and before colorant.
          9)Viscosity: 102 KU plus or minus 5:
          e.Application: Brush, roller, airless or conventional spray.
          f.Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
          1)To Touch: 1 hour.
          2)Time Before Recoating: 2 to 4 hours.
          g.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          h.Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GSP-1, MPI GSP-2, LEEDv4, OTC and SCAQMD.
 
          D.Industrial DTM Acrylic Primer Interior / Exterior:
          1.Product: 5350 Aquatra Acrylic Metal Primer. Acrylic, rust inhibitive, cross-linking primer/sealer. For interior and exterior surfaces in light to moderate industrial, maintenance, or new construction climates. Easy application, excellent coverage, superior adhesion, moisture and corrosion resistance. Dries fast, excellent durability, resists flash rusting, and excellent base coat for water-based and alkyd/oil-based finish coatings.
          a.Recommended Substrates: Structural steel, iron and ferrous metals. Aluminum and non-ferrous metals. Galvanized metals. Non-staining wood and fiberglass. Rails, piping, tools, tanks, etc.
          b.Product Features:
          1)Acrylic Formula: 100 percent.
          2)Rust inhibitive and corrosion resistant.
          3)Excellent coverage and adhesion.
          4)Early moisture and blister resistant.
          5)Self cross-linking.
          6)Clean up: Warm soap and water.
          c.Product Limitations: For above grade horizontal and vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
          d.Product Data:
          1)Product Type: Waterborne Acrylic.
          2)Gloss at 60 degrees: 5 to 15.
          3)Solids Weight: 62 percent plus or minus 2 percent.
          4)Solids volume: 47 percent plus or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Approximate Wet Film: 4.0 to 5.3 mils.
          6)Approximate Dry Film: 1.9 to 2.5.
          7)Approximate Coverage: 300 to 400 per gal.
          8)VOC: Less than 1000 g/L. Less exempt solvents and before colorant.
          9)Viscosity: 115 KU plus or minus 5.
          e.Application: Brush, roller, airless or conventional spray.
          f.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          1)To Touch: 0.5 to 1 hours.
          2)Time Before Recoating: 2 to 3 hours.
          g.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          h.Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GPS-1, LEEDv4, OTC and SCAQMD.
 
          2.4PAINTS
          ** NOTE TO SPECIFIER ** Delete paint (topcoat) options not required.
 
          A.Exterior Premium 100 percent Acrylic Wall and Trim Paint (12XX):
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: 1200. Flat SeaSide.
          2.Product: 1220. Satin SeaSide.
          3.Superior quality latex paint for warm, humid, southern climates. Lasting beauty and protection. Exceptional weathering resistance. Easy application. Long lasting uniform finish. Ideal for prepared wood, wood siding, window trim and sash, concrete and masonry, weathered aluminum siding, weathered vinyl siding, primed metal and sound painted surfaces.
          a.Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
          b.Product Features:
          1)Excellent color retention and chalk resistance.
          2)Superior adhesion and durability.
          3)Excellent resistance to mildew and organic growth.
          4)Outstanding hiding and coverage properties.
          5)Excellent stain removal properties.
          6)Clean Up: Soap and water.
          c.Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
          ** NOTE TO SPECIFIER ** Delete product data option not required.
          d.Product Data: 1200 Flat SeaSide.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 1 to 5.
          3)Solids Weight: 58 percent. Plus, or minus 2 percent.
          4)Solids Volume: 41 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 4.0 to 5.3 mils.
          6)Dry Film Mils: 1.6 to 2.2 mils.
          7)Coverage: 300 to 400 per gallon.
          8)VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 105 plus or minus 5 KU.
          e.Product Data: 1220 Satin SeaSide.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 10 to 20.
          3)Solids Weight: 52 percent. Plus, or minus 2 percent.
          4)Solids Volume: 40 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 4.0 to 5.3 mils.
          6)Dry Film Mils: 1.5 to 2.0 mils.
          7)Coverage: 300 to 400 per gallon.
          8)VOC: Less than 100 g/L. Less exempt solvents and before colorant.
          9)Viscosity: 105 plus or minus 5 KU.
          f.Application: Brush, roller, airless or conventional spray.
          g.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          h.Touchable: 1 hour.
          i.Time Before Recoating: 4 hours.
          j.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          k.Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, LEEDv4, and OTC.
 
          B.Exterior 100 percent Acrylic Wall and Trim Paint (13XX):
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: 1300. Flat Glades.
          2.Product: 1320. Satin Glades.
          3.High quality latex paint for a variety of substrates. Lasting beauty and protection. Excellent weathering resistance and easy application. For prepared wood, wood siding, window trim and sash, concrete and masonry, weathered aluminum siding, weathered vinyl siding, primed metal and sound painted surfaces.
          a.Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
          b.Product Features:
          1)Excellent color retention and chalk resistance.
          2)Superior adhesion and durability.
          3)Excellent resistance to mildew and organic growth.
          4)Outstanding hiding and coverage properties.
          5)Excellent stain removal properties.
          6)Clean Up: Soap and water.
          c.Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
          ** NOTE TO SPECIFIER ** Delete product data option not required.
          d.Product Data: 1300 Flat Glades.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 1 to 5.
          3)Solids Weight: 51 percent. Plus, or minus 2 percent.
          4)Solids Volume: 35 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 4.0 to 5.3 mils.
          6)Dry Film Mils: 1.4 to 1.9 mils.
          7)Coverage: 300 to 400 per gallon.
          8)VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 105 plus or minus 5 KU.
          e.Product Data: 1320 Satin Glades.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 10 to 20.
          3)Solids Weight: 51 percent. Plus, or minus 2 percent.
          4)Solids Volume: 38 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 4.0 to 5.3 mils.
          6)Dry Film Mils: 1.5 to 2.0 mils.
          7)Coverage: 300 to 400 per gallon.
          8)VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 106 plus or minus 5 KU.
          f.Application: Brush, roller, airless or conventional spray.
          g.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          h.Touchable: 1 hour.
          i.Time Before Recoating: 4 hours.
          j.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          k.Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
 
          C.Exterior 100 percent Acrylic Hi-Build Masonry Wall Coating (18XX):
          ** NOTE TO SPECIFIER ** Delete product option not required.
          1.Product: 1800 Matte SunFlex.
          2.Product: 1820 Satin SunFlex.
          3.Premium product providing flexibility, durability and superior weather resistance against sun and UV rays. Unique benefits including elongation and expansion properties, superior alkali and efflorescence resistance, and exceptional color retention. Use as finish coat or as primer. Apply to surface with PH of 6 to 13.
          a.Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
          b.Product Features:
          1)Excellent color retention and chalk resistance.
          2)Superior alkali and efflorescence resistance.
          3)Extremely flexible, bridges hairline cracks.
          4)Excellent resistance to mildew and organic growth.
          5)Outstanding hiding and coverage properties.
          6)Resistant to wind driven rain (w/ primer).
          7)Clean Up: Soap and water.
          c.Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
          ** NOTE TO SPECIFIER ** Delete product data option not required.
          d.Product Data: 1800 Matte SunFlex.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 1 to 5.
          3)Solids Weight: 58 percent. Plus, or minus 2 percent.
          4)Solids Volume: 44 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 7.5 to 13.9 mils.
          6)Dry Film Mils: 3.3 to 6.1 mils.
          7)Coverage: 115 to 215 per gallon.
          8)VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 115 plus or minus 5 KU.
          e.Product Data: 1820 Satin SunFlex.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 10 to 20.
          3)Solids Weight: 56 percent. Plus, or minus 2 percent.
          4)Solids Volume: 43 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 7.5 to 13.9 mils.
          6)Dry Film Mils: 3.2 to 6.0 mils.
          7)Coverage: 115 to 215 per gallon.
          8)VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 115 plus or minus 5 KU.
          f.Application: Brush, roller, airless or conventional spray.
          g.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          1)Touchable: 1 hour.
          2)Time Before Recoating: 4 hours.
          h.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          i.Compliance: VOC compliant based on limits provided by EPA and OTC.
 
          D.Acrylic Wall Texture Interior and Exterior:
          ** NOTE TO SPECIFIER ** Delete product options not required.
          1.Product: 1960. Medium TropiTex Int/Ext Acrylic Wall Texture.
          2.Texture finish coating for interior and exterior cementitious surfaces. Adds decorative texture to surface. Minimizes surface defects to provide excellent durability.
          a.Recommended Substrates: Drywall, wallboard, and plaster. Masonry, CMU, tilt-wall and precast concrete. EIFS, stucco, cement siding and brick. Wood. Aluminum and galvanized metal.
          b.Product Features:
          1)Resistance to wind driven rain up to 98 mph.
          2)100 percent Acrylic formula.
          3)Low luster finish.
          4)Excellent durability and coverage.
          5)Minimizes surface defects.
          6)Resists alkali burn, sagging and fading.
          7)Mildew resistant.
          8)Clean Up: Water.
          c.Product Limitations: For above grade vertical substrates and horizontal ceilings. Not for horizontal floor surfaces or areas in constant contact with moisture or standing water.
          d.Product Data: 1960 Medium TropiTex Int/Ext Acrylic Wall Texture.
          1)Product Type: Waterborne / 100 percent Acrylic.
          2)Gloss at 60 Degrees: 9.
          3)Solids Weight: 52 percent. Plus, or minus 2 percent.
          4)Solids Volume: 44 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 20.1 to 32.1 mils.
          6)Dry Film Mils: 8.8 to 14.1 mils.
          7)Coverage: 50 to 80 per gallon.
          8)VOC: Less than 100 gr per L. Less exempt solvents and before colorant.
          9)Viscosity: 117 plus or minus 5 KU.
          e.Application: Brush and Roller for small areas only. Specialty spray equipment for textured coatings.
          f.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          1)Touchable: 2 to 4 hours.
          2)Time Before Recoating: 4 to 6 hours.
          g.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          h.Compliance: VOC compliant based on limits provided by EPA, OTC and LADCO.
 
          E.Acrylic Urethane Water-based Enamel Interior / Exterior:
          1.Product: 7740. Gloss Scott-Thane WB. Single component high performance product for use where traditional two component acrylic urethanes would be used, but without solvent odor, pot life, time of application issues. Outstanding durability and toughness expected of acrylic urethane in a water-based paint. For use in schools, hospitals, high traffic areas, and other areas where strong solvent odor cannot be tolerated. Use when a tough, super durable coating system is needed.
          a.Recommended Substrates: Metal railings, doors and door frames. Structural steel. Stucco, drywall and plaster.
          b.Product Features:
          1)Fast drying and return to service time.
          2)Excellent color and gloss retention.
          3)Dries very hard, extremely durable.
          4)Outstanding adhesion and block resistance.
          5)Direct to aged alkyd coatings.
          6)Excellent color and gloss retention.
          7)Mildew resistant.
          8)Low odor and non-yellowing.
          9)Clean Up: Soap and water.
          c.Limitations: For use on grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water. Not for areas subject to intense heat, corrosive or chemical environments. Not recommended for metal roofs.
          d.Product Data:
          1)Product Type: Acrylic Emulsion / Urethane Dispersion.
          2)Gloss at 60 Degrees: 70.
          3)Solids Weight: 46 percent. Plus, or minus 2 percent.
          4)Solids Volume: 36 percent. Plus, or minus 2 percent.
          ** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
          5)Wet Film: 4.3 to 5.3 mils.
          6)Dry Film Mils: 1.5 to 1.9 mils.
          7)Coverage: 300 to 375 per gallon.
          8)VOC: Less than 100 grams per L. Less exempt solvents and before colorant.
          9)Viscosity: 105 to 117 KU.
          e.Application: Brush, roller, airless or conventional spray.
          f.Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
          1)To Touch: 15 to 20 minutes.
          2)Time Before Recoating: 2 to 4 hours.
          g.Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
          h.Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, LEEDv4, OTC.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin application of paint until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION