MasterFormat: 2014
Download this Specialty Paint Finishes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Modern Masters a Rust Oleum Company Specialty Paint Finishes
 
         
SECTION 09 91 10
 
         
SPECIALTY PAINT FINISHES
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Modern Masters Decorative Water-Based Paint Products.
This section is based on the products of Modern Masters, which is located at:
11 Hawthorne Pkwy.
Vernon Hills, IL 60061
Toll Free: 800-323-3584
Phone: 847-367-7700
Fax: 847-816-2330
Email: ________.
www.modernmasters.com
[HYPERLINK "https://www.arcat.com/arcatcos/cos9545/arc45005.html"Click Here]
Modern Masters is the world's number one supplier of high-end, specialty water base paint products in Metallic Paints, Oxidizing Finishes, Architectural Textures, Theme Paints, Blacklight Paints, Glazes, Varnishes, Crackles, and Theming products for Architects, Designers, DIY, Contractors, and Decorative Painters. The products are currently available in over 4,000 retail stores in the United States, Canada, Portugal, Spain, Germany, South Korea, and China.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Exterior and interior water-based high-end, non-tarnishing metallic paints, oxidizing finishes, theme and architectural paints, blacklight paints, glazes, varnishes, crackles, and theming products of the following types:
          1.Water-based acrylic non-tarnishing metallic decorative painting.
          2.Water-based acrylic theming and architectural exterior painting.
          3.Water-based metallic paints for oxidizing and patina finishes.
          4.Luminescent fluorescent painting for use under black light.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 04 20 00 - Unit Masonry.
 
          C.Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
 
          D.Section 05 50 00 - Metal Fabrications.
 
          E.Section 06 20 00 - Finish Carpentry.
 
          F.Section 06 40 00 - Architectural Woodwork.
 
          G.Section 08 11 13.13 - Standard Hollow Metal Doors and Frames.
 
          H.Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
 
          I.Section 09 90 00 - Painting and Coating.
 
          J.Section 09 91 23 - Interior Painting.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
          2.ASTM D358 - Standard Specification for Wood to Be Used as Panels in Weathering Tests of Coatings.
          3.ASTM D522 - Standard Test Methods for Mandrel Bend Test of Attached Organic Coatings.
          4.ASTM D659 - Method of Evaluating Degree of Chalking of Exterior Paints.
          5.ASTM D660 - Standard Test Method for Evaluating Degree of Checking of Exterior Paints.
          6.ASTM D661 - Standard Test Method for Evaluating Degree of Cracking of Exterior Paints.
          7.ASTM D714 - Standard Test Method for Evaluating Degree of Blistering of Paints.
          8.ASTM D1640 - Standard Test Methods for Drying, Curing, or Film Formation of Organic Coatings.
          9.ASTM D2243 - Standard Test Method for Freeze-Thaw Resistance of Water-Borne Coatings.
          10.ASTM D2805 - Standard Test Method for Hiding Power of Paints by Reflectometry.
          11.ASTM D2373 - Standard Test Method for Determination of Cobalt in Paint Driers by EDTA Method.
          12.ASTM D2374 - Standard Test Method for Lead in Paint Driers by EDTA Method.
          13.ASTM D4587 - Standard Practice for Fluorescent UV-Condensation Exposures of Paint and Related Coatings.
          14.ASTM D4946 - Standard Test Method for Blocking Resistance of Architectural Paints.
 
          B.California Air Resource Board (CARB):
 
          C.South Coast Air Quality Management District (SCAQMD).
          1.SCAQMD 1113 - Volatile Organic Compound (VOC) Limits.
 
          D.United States Environmental Protection Agency (USEPA).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, recoat mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Modern Masters a Rust Oleum Company, which is located at: Rust Oleum Corporation 11 Hawthorne Pkwy.; Vernon Hills, IL 60061; Toll Free Tel: 800-323-3584; Tel: 847-367-7700; Fax: 847-816-2330; Email: request info; Web: https://www.modernmasters.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2WATER BASE METALLIC PAINT
 
          A.Basis of Design: The Metallic Paint Collection as manufactured by Modern Masters
          ** NOTE TO SPECIFIER ** Delete product options not required.
          1.Metallic Paint Collection; Exterior Satin Finish: Complete water-based acrylic polyurethane system including two multi-surface primers, cool and warm tone and 12 pre-mixed metallic paint colors.
          ** NOTE TO SPECIFIER ** Available exterior satin finish metallic paint colors are as follows; Aged Nickel (337176), Brass Monkey (337179), Cafe Bronze (337183), Chocolate Shimmer (337177), Cinnamon Sparkle (337181), Dome Gold (337178), Excalibur (337172), Fawn Bronze (337182), Gray Velvet (337175), Restoration Nickel (337174), Stainless Steel (337173), and Treasure Gold (337180). Delete product number options not required.
          a.Product Number: ________.
          b.Product Number: As stated in the Finish Schedule on the Drawings.
          c.Product Number: As determined by the Architect from Manufacturer's standard range.
          d.General Properties:
          1)No additional protective top coat is needed. Water, mold, mildew, chemical, stain, mar, impact and UV resistant.
          2)Reduces overall time and numbers of coats required to beautify and protect your project.
          3)Tinting: Exterior Metallic Paint Collection Colors can be intermixed to create custom colors.
          4)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Dry to Touch: 1/2 hour.
          b)Dry to Handle: 1 hour.
          c)Recoat: 1 hour.
          d)Full Cure: 3 to 4 hours.
          5)Application: Brushed, rolled, or spray applied onto any paintable, properly primed, interior surface, such as walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Test product in a small, inconspicuous area before beginning a project to see if desired results are attained.
          b)Prepare a sample board prior to beginning a project to check color and technique.
          c)Mix thoroughly before using.
          d)Temperature Range: 58 to 85 degrees F (14 to 29 degrees C).
          6)Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L).
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          7)Physical Properties:
          a)Weight: 9.11 to 9.52 lbs per gal (1.09 to 1.12 kg per L)
          b)Solids by Weight: 39.62 to 49.84 percent.
          c)Solids by Volume: 33.21 to 35.84 percent.
          d)Volatile Organic Compounds: 114 to 125 ppm (114 to 123 grams per L).
          e)Recommended Dry Film Thickness (DFT) per Coat: 1.5 mils (0.038 mm).
          f)Wet Film to Achieve DFT (Unthinned material): 4 to 4.5 mils (0.102 to 0.114 mm).
          g)Shelf Life: 5 years.
          h)Flash Point: 201 degrees F (94 degrees C).
          2.Metallic Paint Collection Paints. Water-based, non-hazardous and paint combining real metallic particles, mica, and traditional pigments to create the fifty-color palette of beautiful, shimmering colors. This unique approach enables the creation of non-fading, non-tarnishing colors.
          ** NOTE TO SPECIFIER ** Available metallic paint colors are as follows; Amethyst (ME798), Antique Bronze (ME204), Antique Copper (ME205), Black Cherry (ME704), Black Pearl (ME700), Black Sapphire (ME792), Blackened Bronze (ME238), Brass (ME289), Burnt Orange (ME702), Champagne (ME206), Copper (ME195), Copper Penny (ME579), Cool Mint (ME793), Emerald (ME796), English Brown (ME525), Flash Blue (ME657), Flash Copper (ME656), Flash Gold (ME164), Glacier Blue (ME791), Gold Rush (ME658), Green Apple (ME706), Iridescent Gold (ME194), Lilac (ME427), Mystical Green (ME434), Nickel (ME708), Olympic Gold (ME659), Oyster (ME705), Pale Gold (ME200), Pearl White (ME196), Pewter (ME209), Pharaoh's Gold (ME660), Pink Topaz (ME797), Platinum (ME591), Rich Gold (ME701), Rose (ME246), Rose Gold (ME790), Rose Quartz (ME794), Ruby (ME795), Sapphire (ME655), Sashay Red (ME513), Shimmering Sky (ME514), Silver (ME150), Smoke (ME243), Snowflake (ME707), Statuary Bronze (ME190), Steel Gray(ME244), Teal (ME249), Tequila Gold (ME661), Venetian Blue (ME429), and Warm Silver(ME221). Delete product number options not required.
          a.Product Number: ________.
          b.Product Number: As stated in the Finish Schedule on the Drawings.
          c.Product Number: As determined by the Architect from Manufacturer's standard range.
          d.General Properties:
          1)No hazardous air pollutants.
          2)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Recoat Time: 1/2 hour.
          b)Dry to Touch: 1 hour.
          3)Application: Brushed, rolled, or spray applied onto any paintable, properly primed, interior or exterior surface, such as walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Check the side of Metallic Paint Collection label for hide and coverage characteristics.
          b)Opaque colors have excellent hide; two coats are recommended for best results.
          c)Semi-opaque colors have good hide; three coats are recommended for best results.
          d)Sheer colors are meant as translucent overcoats that impart a luster to existing under coats.
          e)Test the product in a small, inconspicuous area before beginning a project to see if the desired results are attained.
          f)Prepare a sample board prior to beginning a project to check color and technique.
          g)Mix thoroughly before using.
          h)Temperature Range: 58 to 85 degrees F (14 to 29 degrees C).
          4)Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L).
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          c)Check label for additional information on color specific hiding and coverage characteristics.
          5)Material VOC: Less than 350 ppm (350 grams per L) Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          3.Metallic Paint Collection; Matte Metallic Paint. Water based, non-hazardous paints combining real metallic particles, mica, and traditional pigments to create a fifteen-color palette of beautiful, matte colors. Non-fading, non-tarnishing colors.
          ** NOTE TO SPECIFIER ** Available exterior matte finish metallic paint colors are as follows;, Blackened Bronze (MM238), Brass (MM289), Champagne, Gold Rush (MM658), Olympic Gold (MM659), Oyster (MM705), Pale Gold (MM200), Pewter (MM209), Platinum/Silver (MM591), and Warm Silver(MM221). Delete product number options not required.
          a.Product Number: ________.
          b.Product Number: As stated in the Finish Schedule on the Drawings.
          c.Product Number: As determined by the Architect from Manufacturer's standard range.
          d.General Properties:
          1)No hazardous air pollutants.
          2)Tinting: All Matte Metallic Colors can be intermixed to create custom colors.
          3)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Dry to Touch: 1 hour.
          b)Recoat time is approximately 1/2 hour.
          4)Application: Brushed, rolled, or spray applied onto any paintable, properly primed, interior surface, such as walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Test product in a small, inconspicuous area before beginning a project to see if desired results are attained.
          b)Prepare a sample board prior to beginning a project to check color and technique.
          c)Mix thoroughly before using.
          d)Temperature Range: 58 to 85 degrees F (14 to 29 degrees C).
          5)Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L). Minimum of two coats are recommended. Some colors require three coats.
          6)Material VOC: Less than 350 ppm (350 grams per L) Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          4.Metallic Paint Collection; Cool Tone Primers: Product Number 337184. Interior and exterior applications. An ideal primer and foundation color for Metallic Paints. Use under Silver and Pewter Metallic colors.
          a.Promotes adhesion on smooth surfaces.
          b.Dries fast and is immediately sandable when dry.
          c.Excellent stain-blocking power.
          d.Tolerates pH levels up to 13.
          e.Suitable for concrete, masonry, non-ferrous metal, galvanized steel, plastic, wallboard, wood, plaster, stucco, and previously coated surfaces.
          f.General Properties:
          1)Tinting: To improve hide and coverage with darker and deeper colors, primer can be tinted to even darker tones with up to 2 oz. of universal colorant per gallon (19 grams per L). Tinting may increase dry times.
          2)Dry Times: Recorded at 77 degrees F (25 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Dry to Touch: 30 minutes.
          b)Dry to Handle: 1 hour.
          c)Recoat: 1 hour.
          d)Full cure: 7 days.
          3)Application: Brushed, rolled, or spray applied.
          a)Product is formulated to be used as is.
          b)Temperature Range: 50 to 90 degrees F (10 to 32 degrees C).
          c)Relative Humidity: No greater than 85 percent.
          d)Surface Temperature: At least 5 degrees F (3 degrees C) above the dew point.
          e)Ensure fresh air entry during application and when drying.
          4)Coverage: 325 sq ft per gal (8 sq m per L).
          5)Physical Properties:
          a)Resin Type: Styrenated acrylic.
          b)Pigment Type: Varies with color.
          c)Solvents: Water, glycol ethers.
          d)Weight: 10.53 to 10.54 lbs per gal (1.26 kg per L)
          e)Solids by Weight: 49.14 to 49.29 percent.
          f)Solids by Volume: 35.89 to 36.12 percent.
          g)Material VOC: Less than 100 ppm (100 grams per L).
          h)Recommended Dry Film Thickness (DFT) per Coat: 1.5 mils (0.038 mm).
          i)Wet Film to Achieve DFT (Unthinned material): 4 mils (0.102 mm)
          j)Shelf Life: 5 years.
          k)Flash Point: 200 degrees F (93 degrees C).
          5.Metallic Paint Collection; Warm Tone Primers: Product Number 337185. Interior and exterior applications. An ideal primer and foundation color for metallic paints. Use under gold and copper metallic colors.
          a.Promotes adhesion on smooth surfaces.
          b.Dries fast and is immediately sandable when dry.
          c.Excellent stain-blocking power.
          d.Tolerates pH levels up to 13.
          e.Suitable for concrete, masonry, non-ferrous metal, galvanized steel, plastic, wallboard, wood, plaster, stucco, and previously coated surfaces.
          f.General Properties:
          1)Tinting: To improve hide and coverage with darker and deeper colors, primer can be tinted to even darker tones with up to 2 oz. of universal colorant per gallon (19 grams per L). Tinting may increase dry times.
          2)Dry Times: Recorded at 77 degrees F (25 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Dry to Touch: 30 minutes.
          b)Dry to Handle: 1 hour.
          c)Recoat: 1 hour.
          d)Full cure: 7 days.
          3)Application: Brushed, rolled, or spray applied.
          a)Product is formulated to be used as is.
          b)Temperature Range: 50 to 90 degrees F (10 to 32 degrees C).
          c)Relative Humidity: No greater than 85 percent.
          d)Surface Temperature: At least 5 degrees F (3 degrees C) above the dew point.
          e)Ensure fresh air entry during application and when drying.
          4)Coverage: 325 sq ft per gal (8 sq m per L).
          5)Physical Properties:
          a)Resin Type: Styrenated acrylic.
          b)Pigment Type: Varies with color.
          c)Solvents: Water, glycol ethers.
          d)Weight: 10.53 to 10.54 lbs per gal (1.26 kg per L)
          e)Solids by Weight: 49.14 to 49.29 percent.
          f)Solids by Volume: 35.89 to 36.12 percent.
          g)Material VOC: Less than 100 ppm (100 grams per L).
          h)Recommended Dry Film Thickness (DFT) per Coat: 1.5 mils (0.038 mm).
          i)Wet Film to Achieve DFT (Unthinned material): 4 mils (0.102 mm)
          j)Shelf Life: 5 years.
          k)Flash Point: 200 degrees F (93 degrees C).
          6.Metallic Paint Collection; MasterClear Topcoat: A water-based, one part, self-crosslinking, aliphatic polyurethane/acrylic non-yellowing topcoat. Formulated with both UV absorbers and inhibitors, mar and slip aids, to protect metallic paints without affecting the metallic shimmer.
          ** NOTE TO SPECIFIER ** Delete product number option not required.
          a.Product Number: ME664. Satin. Sheen Range: 20 to 30.
          b.Product Number: ME662. Semi-Gloss. Sheen Range: 50 to 65.
          c.General Properties:
          1)Abrasion Resistance: Exceeds 3,000 scrub cycles.
          2)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Recoat Time: 1/2 hour.
          b)Dry to Touch: 1 hour.
          3)Application: Brushed, rolled, or spray applied.
          a)Stir thoroughly before use. Do not shake.
          b)For best results and maximum protection, apply two or more coats for interior use and three or more coats for exterior use.
          c)Temperature Range: 58 to 85 degrees F (14 to 29 degrees C).
          4)Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L). Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          5)Material VOC: Less than 100 ppm (100 grams per L) Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3OXIDIZING PAINTS, PATINAS, AND RUST ACTIVATORS
 
          A.Basis of Design: Metal Effects Paint Series as manufactured by Modern Masters.
          ** NOTE TO SPECIFIER ** Delete product options not required.
          1.Metal Effects Bronze Finish System: Water-based, modified acrylic paint with a high concentration of real copper and zinc particles. Will tarnish naturally over time, if exposed to proper elements, but can be artificially aged to create a beautiful, authentic green or blue patina finish in minutes using the proper additives.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: ME396. Bronze paint.
          b.Product Number: AM203. Metal Effects Primer.
          c.Product Number: PA902. Blue Patina aging additive.
          d.Product Number: PA901. Green Patina Aging Solution.
          e.General Properties:
          1)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Recoat Time: 30 minutes.
          b)Dry to touch: 1 hour.
          2)Application: Brushed, rolled, or spray applied onto properly primed, interior or exterior surface; walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Test product in a small, inconspicuous area before beginning a project to see if the desired results are attained.
          b)Prepare a sample board prior to beginning a project to check color and technique.
          c)Mix paint thoroughly before using.
          d)Application Temperature Range: 55 to 85 degrees F (13 to 29 degrees C).
          3)Coverage: 320 sq ft per gal (7.85 sq m per L).
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          4)Material VOC:
          a)Metal Effects Bronze Paint: Less than 50 ppm (50 grams per L).
          b)Metal Effects Primer: Less than 100 ppm (100 grams per L).
          c)Metal Effects Permacoat Xtreme: Less than 100 ppm (100 grams per L).
          5)Protective Clear Coating: Metal Effects Permacoat Xtreme, Product Number AM204. Only required if surface is subject to repeated hand contact. Two coats with a cure time of 7 to 10 days.
          2.Metal Effects Copper Finish System: A water-based, modified acrylic paint with a high concentration of real copper and zinc particles. Will tarnish naturally over time, if exposed to proper elements, but can be artificially aged to create a beautiful, authentic green or blue patina finish in minutes using the proper additives.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: ME149. Copper paint.
          b.Product Number: AM203. Metal Effects Primer.
          c.Product Number: PA902. Blue Patina Aging Solution.
          d.Product Number: PA901. Green Patina Aging Solution.
          e.General Properties:
          1)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Recoat Time: 30 minutes.
          b)Dry to touch: 1 hour.
          2)Application: Brushed, rolled, or spray applied onto properly primed, interior or exterior surface; walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Test product in a small, inconspicuous area before beginning a project to see if the desired results are attained.
          b)Prepare a sample board prior to beginning a project to check color and technique.
          c)Mix paint thoroughly before using.
          d)Application Temperature Range: 55 to 85 degrees F (13 to 29 degrees C).
          3)Coverage: 320 sq ft per gal (7.85 sq m per L).
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          4)Material VOC:
          a)Metal Effects Copper Paint: Less than 50 ppm (50 grams per L).
          b)Metal Effects Primer: Less than 100 ppm (100 grams per L).
          c)Metal Effects Permacoat Xtreme: Less than 100 ppm (100 grams per L).
          5)Protective Clear Coating: Metal Effects Permacoat Xtreme, Product Number AM204. Only required if surface is subject to repeated hand contact. Two coats with a cure time of 7 to 10 days.
          3.Metal Effects Rusted Iron Finish: A water-based, modified acrylic paint with a high concentration of real iron particles. It will rust naturally over time, if exposed to the proper elements. The Oxidation process may be artificially accelerated in minutes with the proper additive.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: ME208. Iron Paint.
          b.Product Number: AM203. Metal Effects Primer.
          c.Product Number: PA904. Rust Activator.
          d.General Properties:
          1)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          a)Recoat Time: 30 minutes.
          b)Dry to touch: 1 hour.
          2)Application: Brushed, rolled, or spray applied onto properly primed, interior or exterior surface; walls, ceilings, columns, trim, doors, furniture, and paintable wallcoverings.
          a)Test product in a small, inconspicuous area before beginning a project to see if the desired results are attained.
          b)Prepare a sample board prior to beginning a project to check color and technique.
          c)Mix paint thoroughly before using.
          d)Application Temperature Range: 55 to 95 degrees F (13 to 35 degrees C).
          3)Coverage: 296 sq ft per gal (7.26 sq m per L).
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          4)Material VOC:
          a)Metal Effects Iron Paint: Less than 190 ppm (190 grams per L).
          b)Metal Effects Primer: Less than 100 ppm (100 grams per L).
          c)Metal Effects Permacoat Xtreme: Less than 100 ppm (100 grams per L).
          5)Protective Clear Coating: Metal Effects Permacoat Xtreme, Product Number AM204. Only required if surface is subject to repeated hand contact or exterior applications. Two coats with a cure time of 7 to 10 days.
          4.Metal Effects Primer. Product Number AM203. A unique water-based acrylic primer. Formulated to block Metal Effects Patina Aging Solutions and Activators from reaching the metal, wood, or reactive substrate. Prevents the formation of rust or other oxidation products from forming under the paint film. Also blocks out alkali salts, tannins, acid salts, or other unwanted contaminates from ' bleeding through' to the metallic paint film and causing adverse reactions and unwanted color changes in the oxidized finish.
          a.Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times. It is important that Metal Effects Primer is completely dry before applying Metal Effects Oxidizing Paints.
          1)Recoat Time: 30 minutes.
          2)Dry Time: 12 hours after final coat.
          b.Application: At least two coats of using a brush, roller or spray equipment.
          1)Stir well before use and occasionally during application.
          2)Do not thin.
          3)Temperature Range: 55 to 95 degrees F (13 to 35 degrees C).
          4)Brushing: High-quality brush for water base primer.
          5)Rolling: High-quality 3/8 inch (9 mm) nap roller.
          6)Spraying: HVLP or quality airless spray equipment.
          c.Coverage: 320 sq ft per gal (7.85 sq m per L).
          1)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          2)A minimum of 3 mils (0.076 mm) dry film thickness is required.
          d.Material VOC: Less than 100 ppm (100 grams per L).
          5.Metal Effects Permacoat Xtreme System: Product Number AM204. An all-in-one water-based, 100 percent acrylic, clear, non-yellowing protective sealer and top coat to use over Metal Effects Rust Activated Iron Paint. Chemically arrests the oxidized metal finish, minimizing further corrosion, and self-crosslinks to create a weather resistant barrier. Highly recommended to seal the Metal Effects Rust finish on interior areas where there may be contact to prevent rub-off and exterior applications to prevent runoff of the finish onto surrounding surfaces. Will form a film over the oxidized surfaces without cracking or yellowing. pH balanced to minimize the rust colors tendency to deepen in color tone when using other non-recommended clear coats.
          a.No hazardous air pollutants.
          b.Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          1)Dry to Touch: 30 minutes.
          2)Recoat Time: 1 hour.
          3)Full Cure: 7 to 10 days.
          c.Application: Rusted finish must be fully cured prior to application (min. 24 hours).
          1)Brushed, rolled or spray applied.
          a)Brushing: Use a high-quality synthetic bristle brush.
          b)Rolling: Use a high-quality short-nap varnish roller.
          c)Spraying: Use a HVLP gun, conventional cup gun or airless spray system.
          2)Air, surface, and product needs to be above 55 degrees F (13 degrees C) and at least 5 degrees F (3 degrees C) above the dew point before applying.
          3)Avoid applying if rain or snow is expected within 72 hours of application or if temperature is expected to drop below 55 degrees F (13 degrees C) within 72 hours.
          4)First Coat: Equal parts of Permacoat Xtreme with water. Stir well before applying.
          5)Second Coat: Apply Permacoat Xtreme at full strength.
          6)Maximum two coats and dry film thickness of 2.0 mils (0.051 mm) is recommended.
          7)Do not use other sealers or varnishes.
          d.Coverage: 275 sq ft per gal (6.75 sq m per L). Do not exceed recommended 2 mil (0.051 mm) dry film thickness.
          e.Material VOC: Less than 100 ppm (100 grams per L). Meets SCAQMD Rule 1113.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4THEME PAINT
 
          A.Basis of Design: Theme Paint Series as manufactured by Modern Masters.
          ** NOTE TO SPECIFIER ** Delete product options not required.
          1.Theme Paint Premixed Colors. Product Number TP10000 Series. A highly specialized line of water base, color saturated, exterior flat paints. Formulated for resistance to ultra violet degradation, combined with highly fade resistant pigments. Available in 17 pre-mixed, light-fast, standard colors.
          a.No hazardous air pollutants.
          b.Formulated for making diluted color washes. Dilutions of approximately 5 parts water to 1 part paint are used for layering and creating unique appearances such as stonework, with a maximum dilution of 10 parts water to 1 part paint.
          c.Tinting: All colors can be intermixed to create custom colors.
          1)Do not use universal colorants to tint or shade product unless color fading is acceptable.
          2)Theme Paint Colorants can be used to tint or shade the pre-mixed colors without affecting lightfastness.
          d.Dry Times: Recorded at 6 mil (0.152 mm) wet film thickness on a sealed surface at 75 degrees F (23.9 degrees C) and 70 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          1)Dry to touch: 30 minutes.
          2)Recoat Time: 1 hour.
          e.Application: Brush, roller or spray applied onto any paintable, properly primed, interior or exterior surface.
          1)Temperature Range: 50 to 85 degrees F (10 to 29 degrees C).
          2)Stir the paint well before using.
          f.Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L) at 1.5 to 2 mils (0.038 to 0.051 mm) dry film thickness per coat. A minimum of 2 coats are required for hide and full color development.
          g.Material VOC: Less than 50 ppm (50 grams per L). Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          ** NOTE TO SPECIFIER ** Available Theme Paint Premixed Colors are as follows; Burnt Sienna (TP10424), Burnt Umber (TP10425), Carbon Black (TP10426), Hansa Yellow (TP10442), Fire Orange (TP10428), Magenta (TP10429), Medium Green (TP10430), Medium Yellow (TP10431), Moss Yellow (TP10432), Permanent Red (TP10433), Raw Umber (TP10435), Raw Sienna (TP10436), Thalo Blue (TP10437), Thalo Green (TP10438), Ultramarine Blue (TP10499), Violet (TP10440), and Hi-Hide White (TP10453). Delete color options not required.
          h.Color: ________.
          i.Color: As stated in the Finish Schedule on the Drawings.
          j.Color: As determined by the Architect from Manufacturer's standard range.
          2.Theme Paint Flat Tintable Bases Colorants. Product Number TP20000 Series. A highly specialized line of water base, color saturated, exterior flat paints. Formulated for resistance to ultra violet degradation, combined with highly fade resistant pigments. Available in 3 Tintable Bases and 13 light-fast concentrated colorants.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: TP20103. Tintable Base.
          b.Product Number: TP20102. Deep Tint Base.
          c.Product Number: TP20101. Neutral Base.
          d.No hazardous air pollutants.
          e.Formulated for making diluted color washes. Dilutions of approximately 5 parts water to 1 part paint are used for layering and creating unique appearances such as stonework, with a maximum dilution of 10 parts water to 1 part paint.
          f.Tinting: All colors can be intermixed to create custom colors.
          g.2) Do not use universal colorants to tint or shade product unless color fading is acceptable.
          1)Theme Paint highly fade resistant pigment Colorants must be used to provide resistance to ultra violet degradation.
          h.Dry Times: Recorded at 6 mil (0.152 mm) wet film thickness on a sealed surface at 75 degrees F (23.9 degrees C) and 70 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          1)Dry to touch: 30 minutes.
          2)Recoat Time: 1 hour.
          i.Application: Brush, roller or spray applied onto any paintable, properly primed, interior or exterior surface.
          1)Temperature Range: 50 to 85 degrees F (10 to 29 degrees C).
          2)Stir the paint well before using.
          j.Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L) at 1.5 to 2 mils (0.038 to 0.051 mm) dry film thickness per coat. A minimum of 2 coats are required for hide and full color development.
          k.Material VOC: Less than 50 ppm (50 grams per L). Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          ** NOTE TO SPECIFIER ** Available Theme Paint Flat tintable colorant are as follows; Bright Red (CF10520), Burnt Umber (CF10518), Carbon Black (CF10510), Orange (CF10509), Raw Umber (CF10513), Red Oxide (CF10514), Rich Red (CF10515), Thalo Blue (CF10511), Thalo Green (CF10512), Violet (CF10512), White (CF10516), Yellow (CF10519), Yellow Oxide (CF10517).. Delete color options not required.
          l.Colors: ________.
          m.Colors: As stated in the Finish Schedule on the Drawings.
          n.Colors: As determined by the Architect from Manufacturer's standard range.
          3.Theme Paint Satin Tintable Base Colorants. Product Number TP20000 Series. A highly specialized line of water base, color saturated, exterior satin finish paints. Formulated for resistance to ultra violet degradation, combined with highly fade resistant pigments. Available in 3 Tintable Bases and 13 light-fast concentrated colorants.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: TP20203. Tintable Base.
          b.Product Number: TP20202. Deep Tint Base.
          c.Product Number: TP20201. Neutral Base.
          d.No hazardous air pollutants.
          e.Formulated for making diluted color washes. Dilutions of approximately 5 parts water to 1 part paint are used for layering and creating unique appearances such as stonework, with a maximum dilution of 10 parts water to 1 part paint.
          f.Tinting: All colors can be intermixed to create custom colors.
          g.2)Do not use universal colorants to tint or shade product unless color fading is acceptable.
          1)Theme Paint highly fade resistant pigment Colorants must be used to provide resistance to ultra violet degradation.
          h.Dry Times: Recorded at 6 mil (0.152 mm) wet film thickness on a sealed surface at 75 degrees F (23.9 degrees C) and 70 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          1)Dry to touch: 30 minutes.
          2)Recoat Time: 1 hour.
          i.Application: Brush, roller or spray applied onto any paintable, properly primed, interior or exterior surface.
          1)Temperature Range: 50 to 85 degrees F (10 to 29 degrees C).
          2)Stir the paint well before using.
          j.Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L) at 1.5 to 2 mils (0.038 to 0.051 mm) dry film thickness per coat. A minimum of 2 coats are required for hide and full color development.
          k.Material VOC: Less than 50 ppm (50 grams per L). Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          ** NOTE TO SPECIFIER ** Available Theme Paint Flat tintable colorant are as follows; Bright Red (CF10520), Burnt Umber (CF10518), Carbon Black (CF10510), Orange (CF10509), Raw Umber (CF10513), Red Oxide (CF10514), Rich Red (CF10515), Thalo Blue (CF10511), Thalo Green (CF10512), Violet (CF10512), White (CF10516), Yellow (CF10519), Yellow Oxide (CF10517).. Delete color options not required.
          l.Color: ________.
          m.Color: As stated in the Finish Schedule on the Drawings.
          n.Color: As determined by the Architect from Manufacturer's standard range.
          4.Theme Paint Semi-Gloss Tintable Colorants. Product Number TP20000 Series. A highly specialized line of water base, color saturated, exterior semi-gloss finish paints. Formulated for resistance to ultra violet degradation, combined with highly fade resistant pigments. Available in 3 Tintable Bases and 13 light-fast concentrated colorants.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Tintable Base (TP20303).
          b.Deep Tint Base (TP20302).
          c.Neutral Base (TP20301).
          d.No hazardous air pollutants.
          e.Formulated for making diluted color washes. Dilutions of approximately 5 parts water to 1 part paint are used for layering and creating unique appearances such as stonework, with a maximum dilution of 10 parts water to 1 part paint.
          f.Tinting: All colors can be intermixed to create custom colors.
          g.2)Do not use universal colorants to tint or shade product unless color fading is acceptable.
          1)Theme Paint highly fade resistant pigment Colorants must be used to provide resistance to ultra violet degradation.
          h.Dry Times: Recorded at 6 mil (0.152 mm) wet film thickness on a sealed surface at 75 degrees F (23.9 degrees C) and 70 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times.
          1)Dry to touch: 30 minutes.
          2)Recoat Time: 1 hour.
          i.Application: Brush, roller or spray applied onto any paintable, properly primed, interior or exterior surface.
          1)Temperature Range: 50 to 85 degrees F (10 to 29 degrees C).
          2)Stir the paint well before using.
          j.Coverage: 320 to 400 sq ft per gal (7.85 to 9.82 sq m per L) at 1.5 to 2 mils (0.038 to 0.051 mm) dry film thickness per coat. A minimum of 2 coats are required for hide and full color development.
          k.Material VOC: Less than 50 ppm (50 grams per L). Compliant under SCAQMD Rule 1113. VOC content for each color is available upon request.
          ** NOTE TO SPECIFIER ** Available Theme Paint Flat tintable colorant are as follows; Bright Red (CF10520), Burnt Umber (CF10518), Carbon Black (CF10510), Orange (CF10509), Raw Umber (CF10513), Red Oxide (CF10514), Rich Red (CF10515), Thalo Blue (CF10511), Thalo Green (CF10512), Violet (CF10512), White (CF10516), Yellow (CF10519), Yellow Oxide (CF10517).. Delete color options not required.
          l.Colors: ________.
          m.Colors: As stated in the Finish Schedule on the Drawings.
          n.Colors: As determined by the Architect from Manufacturer's standard range.
          5.Theme Paint Exterior Dead Flat Varnish. Product Number TP10454. A premium quality, 100 percent acrylic, non-yellowing, water based clear finish coat, formulated to have the optimum level of clarity with the least amount of sheen. Will remove undesirable variations in sheen created by using higher gloss base coats with theme paint washes or faux finish glazes and allows the finish to maintain that aged effect.
          a.Water resistant, UV resistant and abrasion resistant.
          b.Dry Times: Temperature below 60 degrees F (16 degrees C) and relative humidity above 50 percent may cause slower dry times.
          1)Dry to Touch: 30 minutes.
          2)Recoat Time: 2 hours.
          3)Full Cure: 12 hours.
          c.Application: Brush, roller or spray applied.
          1)Temperature Range: 60 to 80 degrees F (16 to 27 degrees C).
          2)Relative Humidity: 30 to 60 percent.
          3)Do not apply below 50 degrees F (10 degrees C) or in high humidity conditions.
          4)For most applications thinning is unnecessary.
          5)Stir thoroughly before use. Do Not Shake
          d.Coverage: 350 to 450 sq ft per gal (8.59 to 11.04 sq per L).
          e.Material VOC: Less than 100 ppm (100 grams per L). Meets SCAQMD Rule 1113.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5LUMINESCENT PAINTS
 
          A.Basis of Design: Wildfire Paint Line as manufactured by Modern Masters
          ** NOTE TO SPECIFIER ** Delete product options not required.
          1.Wildfire Luminescent Paints. UV visual effects paint for Dark Ride Design/Builders, Haunt Attraction Design/Builders and entertainment industries that utilize UV Blacklight effects, including; TV and Motion Picture Studios, Theatrical Productions, Laser Tag, Blacklight Bowling and Mini-Golf, Night Club venues etc. Formulated to be brightest and truest in color when illuminated by a Wildfire 365nm UV Blacklight.
          ** NOTE TO SPECIFIER ** Delete luminescent paint options and product numbers not required.
          a.Visible Luminescent Paints:
          1)Product Number: WF143. Bright Green.
          2)Product Number: WF140. Bright Orange.
          3)Product Number: WF141. Bright Red.
          4)Product Number: WF144. Brilliant Yellow.
          5)Product Number: WF146. Deep Blue.
          6)Product Number: WF139. Deep Violet.
          7)Product Number: WF145. Deep Yellow.
          8)Product Number: WF142. Hot Pink.
          9)Product Number: WF147. Magenta.
          10)Product Number: WF191. Optical White.
          11)Product Number: As stated in the Finish Schedule on the Drawings.
          12)Product Number: As determined by the Architect from Manufacturer's standard range.
          b.Invisible Luminescent Paints:
          1)Product Number: WF203. Invisible Yellow.
          2)Product Number: WF201. Invisible Orange.
          3)Product Number: WF287. Invisible Red.
          4)Product Number: WF192. Invisible Blue.
          5)Product Number: WF297. Invisible Green.
          6)Product Number: As stated in the Finish Schedule on the Drawings.
          7)Product Number: As determined by the Architect from Manufacturer's standard range.
          c.General Properties:
          1)No hazardous air pollutants.
          2)Mixing and Tinting: All Visible and Invisible Luminescent Paints can be intermixed, or mixed with flat latex paints or Matte Artist Acrylics to create an unlimited color palette, including earth tones and skin tones.
          a)Mix colors together while working under blacklight for best results.
          b)Achieve deeper color tones by intermixing non-fluorescing paints in the same tone or color range. We recommend Modern Masters' JWR Artist Acrylics and Theme Paint Pre-Mixed Colors.
          c)Be sure to check daylight and blacklight results before applying to your project.
          3)Dry Times: Recorded at 70 degrees F (21.1 degrees C) and 50 percent relative humidity. Lower temperature and/or higher humidity will lengthen the dry and cure times. Higher temperatures and/or lower humidity will speed up the dry and cure times.
          a)Dry to touch: 30 minutes.
          b)Recoat Time: 1 hour.
          4)Application Conditions: For interior surfaces only.
          a)Keep away from direct sunlight as the fluorescent pigments will fade in approximately three months or less.
          b)Temperature Range: 50 to 85 degrees F (10 to 29 degrees C).
          5)Application: Brushed, rolled, or sprayed onto any paintable, properly primed, interior surface.
          a)Paints look best when spray applied.
          b)Apply under UV Blacklight to ensure proper color and application techniques are being used to create and develop the expected visual effects.
          6)Coverage: 250 to 300 sq ft per gal (6.13 to 7.36 sq m per L). Fluorescent pigmented coatings are translucent and do not exhibit the same "hiding" characteristics as traditional paints.
          a)Approximately 1.5 mils (0.038 mm) dry film thickness per coat.
          b)A minimum of 3 mils (0.076 mm) dry film thickness is required for full color development.
          7)Material VOC: Less than 100 ppm (100 grams per L). Compliant under SCAQMD Rule 1113, Graphic Arts Coatings category. VOC content for each color is available upon request.
          2.Wildfire Invisible Clear Color. Interior applications only. A unique fluorescent coating of brilliant, color balanced, UV activated paints. Under normal lighting conditions, appears to be a typical, low sheen, protective clear top coat. When UV blacklight is applied Wildfire Invisible Clear Color comes to life with maximum color brilliance.
          ** NOTE TO SPECIFIER ** Delete product number options not required.
          a.Product Number: WF301. Invisible green.
          b.Product Number: WF302. Invisible red.
          c.Product Number: WF303. Invisible yellow.
          d.Product Number: WF304. Invisible blue.
          e.Product Number: WF305. Invisible white.
          f.Product Number: WF306. Invisible black.
          g.Product number: WF307. Sheen leveler. For use over invisible clear colors only.
          h.General Properties:
          1)No hazardous air pollutants.
          2)Tinting: Cannot be mixed effectively to create custom colors. Subtle shade differences can be achieved by slowly building multiple coats of the same color.
          3)Dry Times: Lower temperature and/or higher humidity will lengthen the dry and cure times. Higher temperatures and/or lower humidity will speed up the dry and cure times.
          a)Recoat Time: 30 minutes.
          b)Dry Time: 1 hour.
          4)Protective Clear Coating: Not necessary.
          a)For total invisibility, apply one or two coats over entire completed project.
          b)Allow project to dry 24 to 48 hours before applying.
          5)Application Conditions: For interior surfaces only. Lower temperatures and/or higher humidity will lengthen the dry and cure times. Higher temperatures and/or lower humidity will speed up the dry and cure times.
          a)Keep away from direct sunlight as fluorescent pigments will fade in approximately 3 months or less.
          b)Temperature Range: 60 to 80 degrees F (16 to 27 degrees C).
          c)Relative Humidity: 30 to 60 percent.
          d)Stir thoroughly before use. Do Not Shake.
          6)Application: Brushed, rolled, or sprayed.
          a)Paint comes ready to use, do not dilute.
          b)For best results apply with HVLP spray equipment, artist brushes or low nap varnish roller.
          c)Apply over a properly primed or painted, low sheen acrylic paint, interior surface.
          d)Maximum brilliance is achieved over lighter colors.
          e)Do Not Use over a slick or glossy surface.
          7)Coverage:
          a)Invisible Clear Color: 200 to 240 sq ft per gal (4.91 to 5.89 sq m per L).
          b)Sheen Leveler: 300 to 400 sq ft per gal (7.36 to 9.82 sq m per L)
          8)Material VOC: Less than 150 ppm (150 grams per L). Compliant under SCAQMD Rule 1113, Graphic Arts Coatings category. VOC content for each color is available upon request.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged areas before Substantial Completion.
 
         
END OF SECTION