| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Premera Coatings, which is located at: 2051 Reliance Pkwy. Bedford, TX 76021 Tel: 844-667-2833 Email: request info Web: https://www.premeracoatings.com [ Click Here ] for additional information. Discover Sol Gel Primers & Coatings. The technology behind Premera coatings and primers and their unique performance is called sol gel. No Grinding, No Profiling, No Dust with Premera Sol Gels. Existing Crews Double Job Completion Rate. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Elastomeric primer. (Premera FP1) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Elastomeric coating. (Premera T2 MCM) | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03 30 00 - Cast-in-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 03 41 16 - Precast Concrete Slabs. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 04 40 00 - Stone Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 05 50 00 - Metal Fabrications. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 09 25 23 - Lime Based Plastering. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM D792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM D2240 - Standard Test Method for Rubber Property - Durometer Hardness. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM D2369 - Standard Test Method for Volatile Content of Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM D4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abraser. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM D4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM D4752 - Standard Practice for Measuring MEK Resistance of Ethyl Silicate (Inorganic) Zinc-Rich Primers by Solvent Rub. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASTM D6944 - Standard Practice for Determining the Resistance of Cured Coatings to Thermal Cycling. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASTM E162 - Standard Test Method for Surface Flammability of Materials Using a Radiant Heat Energy Source. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | ASTM G154 - Standard Practice for Operating Fluorescent Ultraviolet (UV) Lamp Apparatus for Exposure of Nonmetallic Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Premera Coatings, which is located at: 2051 Reliance Pkwy.; Bedford, TX 76021; Tel: 844-667-2833; Email: request info; Web: https://www.premeracoatings.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | FUSION PRIMER | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Premera FP1 Fusion Primer as manufactured by Premera Coatings. A very fast drying and thin sol-gel based fusion primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Functions as an intercoat adhesion primer or direct to substrate primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Creates a molecular bridge between a coating and substrate, chemically fusing substrate, and top coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Compatible with many surfaces, and many coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Water-based coatings are not compatible as top coats. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | When used on concrete substrates, as long as concrete is clean and free of bond breakers such as oils, greases, etc., no surface profile is needed to achieve strong chemical bond to surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Removes need to sand or mechanically abrade substrates or coatings before top coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Provides strong bonding too hard to bond or low or no profile surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Overcoat Window: 90 minutes. If window is missed, run a screen or light abrasion, and reapply. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Covalent bonds at a molecular level and becomes one with the surface primer is applied to and create a superior barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Can be used on almost any substrate; concrete, steel, stones, tiles, glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Penetrates the surface of the substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | UV stable and virtually invisible. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Colors: Clear to slight straw yellow liquid. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Packaging: Quarts, gallon buckets, 5-gallon pails, 55-gallon drums, 275-gallon totes. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Mixing: Ready to use. There is no need for mixing or diluting. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Technical Data: All values at 77 degrees F (25 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Volatile Organic Compounds per ASTM D2369: Less than 0.27 lbs per gal (32 gm per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Theoretical Coverage: 300 to 400 sq ft per gal at 0.4 to 0.9 mils DFT (22 to 37 sq m per liter at 10 to 23 microns). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Specific Gravity of Materials per ASTM D792: 7.3 lbs per gal (0.87 kg per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shelf life at 77 degrees F (25 degrees C): 12 months. Stored in factory delivered, unopened drums. Store at temperatures between 50 and 80 degrees F (10 and 27 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Flash Point - Pensky Martin: Less than 77 degrees F (25 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Application Temperature: 45 to 104 degrees F (7 to 40 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Processing Properties: Under standard lab conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Touch Dry: 60 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Dry Through: 120 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Recoat interval: 5 to 90 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | HIGH PERFORMANCE COATING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Premera T2 MCM as manufactured by Premera Coatings. A durable, wear resistant solvent-based, quartz-based clear coating designed to protect metal, concrete and masonry surfaces. Creates an integral, long-lasting barrier providing superior resistance to mold, mildew, moss, rust, moisture, corrosion, chlorides and salt spray, acid rain, UV damage, oxidation, galvanic corrosion, animal and bird waste damage, gum, graffiti, and ice adhesion. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Avoids coating failures like peeling or flaking. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Excellent abrasion and scratch resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Excellent impact resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Superior resistance to rust, moisture, corrosion, salt spray, acid rain, oxidation. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Resistant to wind drag, dirt build up, ice buildup and animal and bird waste damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | UV resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Virtually invisible. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Reduced maintenance costs. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Extended life of the substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Non-breathable vapor barrier. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Colors: Clear to slight amber to rose, depending on temp and humidity. Dries clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Color: As selected by the Architect from Manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Gloss or Satin. Also available with one of 20 translucent color stains. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Packaging: Quarts, gallon buckets, 5-gallon pails, 55-gallon drums, 275-gallon totes | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Metal: 640 to 800 sq ft per gal (15.7 to 19.6 sq m per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Concrete: 400 to 600 sq ft per gal (9.8 to 15.7 sq m per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Mixing: Ready to use. There is no need for mixing or diluting. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Technical Data: All values at 77 degrees F (25 degrees C) | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Volatile Organic Compounds per ASTM D2369: Less than 0.83 lbs per gal (100 grams per liter) | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Theoretical Coverage: Recommended Spread Rate: Wet: 2 to 2.5 mils (51 to 64 microns). Dry: 0.7 to 0.75 mils (18 to 19 microns). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Metal: 640 to 800 sq ft per gal (16 to 20 sq m per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Concrete: 400 to 600 sq ft per gal (9.8 to 15.7 sq m per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Specific Gravity per ASTM D792: 7.36 lbs per gal (0.88 kg per liter). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shelf Life at 77 degrees F (25 degrees C): 12 to 24 months in factory delivered, unopened drums. Storage Temperature Range: 50 to 80 degrees F (10 and 27 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Flash Point - Pensky Martin Closed Cup: 15 degrees F (Minus 9 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Application Temperature: 45 to 105 degrees F (7 to 41 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Abrasion Resistance CS-17 1000 Cycles per ASTM D4060: 23 mg loss. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Surface Flammability per ASTM E162: Heat Index 0; best result. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Adhesion to 800 Grit Polished Concrete per ASTM D4541: 1200 psi (8273 kPa) cohesive concrete failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Accelerated UV Exposure 1000 hours per ASTM G154: dE: Less than 0.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Thermal Cycling per ASTM D6944: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | At 122 degrees F (50 degrees C) - 4 Hours Immersion: No effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | At 77 degrees F (25 degrees C) - 4 Hours Immersion: No effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | At 84 degrees (29 degrees C) - 16 Hours Immersion: No effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Solvent Resistance - MEK per ASTM D4752: 1000 Rubs - No effect. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Shore D Hardness per ASTM D2240: 72 plus or minus 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Operating Temperature: Minus 200 to 350 degrees F (Minus 129 to 177 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Processing Properties; under standard lab conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Touch Dry: 2 to 3 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Dry Through: 3 to 5 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Recoat interval: 10 to 20 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | To be walked on: Min 8 to 12 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | To be exposed to moisture: Min 3 days. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Full Cure: 7 Days. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | For Primer: Surface Preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Make sure surface is clean, dry, in sound condition, and free of any contaminants including oil, dust, grease, dirt, and silicone sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Application Temperature: 45 to 104 degrees F (7 to 40 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Relative Humidity: 90 percent or less. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Outdoor Applications: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | There is to be no rain or dew for 5 hours after completing coating process. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wind: May affect the finish quality. It may be necessary to erect a windshield. FP1 may be sprayed, rolled, or brushed. Best results and greater coverage are achieved when it is sprayed. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | For Coating: Surface Preparation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Metal: Surfaces must be clean, dry and in sound condition. Remove oil, dust, grease, dirt, and other foreign material from metal. Remove scale and light to medium rust using chemical cleaner. Heavy rust must be sandblasted or ground off. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Field Check: Use a white rag with cleaner to wipe the surface to inspect surface condition. If rag remains white, your surface is clean. If rag turns dark or shows evidence of residue, clean away remaining impurities. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | New Iron and Steel: Sandblast, grind or otherwise remove 100 percent of slag from hot rolled steel, as surface tension of coatings adhere to slag and pull away from steel, causing delamination. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | If desired, prime bare metal with rust and corrosion primer per manufacturer's instructions. Apply single coat of T2 MCM after primer has cured per manufacturer's instructions. Be sure to follow primer manufacturer's application time to allow T2 MCM to anchor properly. If application window has passed, abrade the surface by sanding with 220 grit sandpaper to achieve suitable anchor system for the T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | If applying T2 MCM over steel or iron that has no primer, apply two coats of T2 MCM wet over tack no more than 15 minutes apart to ensure micropores are filled properly and completely. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Iron or Steel with Existing Primer or Paint: Existing paint must be sanded down with 220 grit sandpaper or courser to get past any oxidation and to reach unoxidized paint layer. Sanding new layer is not necessary because it is already fresh paint. Re-paint as needed. Recommended: When re-painted areas are completely dry and cured, wipe surface with cleaner, followed by wipe-down with a damp rag with fresh water. Once surface is clean and dry, apply one coat of T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Aluminum, Copper, Brass, Bronze, Galvanized Steel and Stainless Steel: Apply one coat of T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Powder Coated Metal: Inspect surface to ensure there are no breaches in the powder coating. If breach discovered, re-coat or prime with matching paint to touch up area. Apply one coat of T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Concrete: Surface must be clean, dry, and in sound condition. Remove oil, dust, grease, dirt and other foreign material. Surface that has retained oil must be completely free from further wicking action which will prevent a proper coating bond. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remove Silicone and existing coatings. Premera T2 MCM will not adhere to silicone or polymer-modified grout. Conduct a simple test to determine if surface previously sealed or coated, sprinkle water onto the surface. If water is absorbed and surface becomes darkens, it has not been sealed. If water beads, coating or sealer exist and must be removed before applying T2 MCM. Use appropriate cleaner to remove silicon or existing sealer. Rinse with fresh water and allow to dry until moisture content is below 13 percent (level of dryness required for coating bonding). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Pre-seal unsealed or porous concrete with quality no-silicon sealers to prevent concrete surface from absorbing abundance of Premera T2 MCM, and rendering it ineffective. Recommended: Premera AT1 QSE. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | On concrete and porous substrates use Premera AT1 QSE to pre-seal porous unpainted surfaces first. Over unglazed ceramic or porcelain tile mix 25 percent Premera AT1 QSE with 75 percent Premera T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | New Concrete or Masonry: Inspect for sound condition. Clean surfaces of foreign material, dirt, dust, grease, oil, loose particles, laitance, sealers, curing or release agents. Rinse with fresh water and allow to dry until moisture content is below 13 percent (level of dryness required for coating bonding). Smooth surfaces should be abraded with 220 grit sandpaper, sand/bead blasted or ground with a floor machine. Test surface for proper ph (7 to 9). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Previously Painted Surfaces: Inspect for sound condition. Clean the surface of all foreign material, dirt, dust, grease, oil, loose particles, or sealers. Rinse with fresh water and allow to dry until moisture content is below 13% (level of dryness required for coating bonding). If existing paint is peeling or badly weathered, repaint may be necessary. If re-paint is required proceed with that process outlined by the paint Manufacturer, then apply T2 MCM, following the paint manufacturer's cure time. If re-paint is not necessary, abrading paint to 220 grit before applying Premera T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION - APPLICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Primer: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Spraying: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Sprayer Type: Portable alcohol and acetone-proof sprayer; grey or red tip. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sprayer Type: HVLP spray gun. Tip Size: 1.0. Pressure: 25 psi (172 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Spray test-patterns: Elongated pattern 7.88 to 9.84 inch (20 to 25 cm) long and 5 cm wide in the middle with sufficient fluid to cover but not to puddle. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Work with a waste bucket. Start and finish spraying in bucket and avoid drips on the surface being coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | When satisfied with spray pattern apply one coat to surface in a cross-hatch pattern to provide sufficient even coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rolling: Use ultra-smooth high-density foam roller and apply FP1 as quickly as possible in a cross-hatch pattern. Do not press down on roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Brushing: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Use a good-quality brush. Choose size suitable for area being coated. Apply in a cross-hatch pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Do not over-work the coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Keep lid on tin to stop evaporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Over Primer: Apply single coat of T2 MCM after primer has cured per manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Be sure to follow primer manufacturer's application time to allow T2 MCM to anchor properly. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | If application window has passed, abrade the surface by sanding with 220 grit sandpaper to achieve suitable anchor system for the T2 MCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Over Bare Metal: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | If applying T2 MCM over steel or iron that has no primer, apply two coats of T2 MCM wet over tack no more than 15 minutes apart to ensure micropores are filled properly and completely. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Application: Stir contents thoroughly to re-suspend nano particles that have settled to the bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | You may be a thick layer of sediment in the bottom of the container. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Sediment must be re-suspended in liquid to ensure coating performance. Re-stir every 15 to 20 minutes to re-suspend settling nano particles during application process to ensure proper performance of the coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Spraying: Once surface preparation is complete and surface is dry and free of dust, begin application. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Use a high volume, low pressure (HVLP) spray gun with a 1.0 to 1.3 size tip and pressure set at approximately 25 to 30 psi (172 to 206 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Spray one coat in a cross-pattern; left to right, then up and down. This will provide sufficient coverage and will help prevent holes in coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Exception for one coat is on unpainted steel or iron, which requires 2 coats wet on tack. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Desired wet film thickness (WFT) is approximately 2.0 to 2.5 mils (51 to 64 microns). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | b)Available in the paint department of major home improvement stores, or major paint store chains. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | To spray small pieces or tight locations, you can usea "Preval" sprayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | This is a small disposable sprayer that can spray any liquid and holds approximately 6 oz (170 grams), which is ideal for touch ups. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Available in the paint department of major home improvement stores, or major paint store chains | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Rolling: Use a white, ultra-smooth high-density foam roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Pour the Metal Coat into a roller pan and completely saturate roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Apply in a cross-pattern; left to right, then up and down as quickly as possible, since coating dries fast. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | It gives a better looking finish if you avoid down pressure on the roller. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Brushing: Use a good quality China bristle brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Apply Metal Coat in a cross-pattern; up and down, then left and right. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | To obtain best results, do not overwork coating, as it dries fairly quickly. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Do not bear down with the brush. Use light strokes using tip of brush to smooth out the coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Desired wet film thickness (WFT) is approximately 2.0 to 2.5 mils (51 to 64 microns) | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Dipping: Apply a blanket of nitrogen gas over coating in tank to prevent flashing of solvents and evaporation of product. Dip pieces and agitate back and forth and up and down and remove to dry rack. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||