| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Fortified Building Products, which is located at: 2001 W. Government St. Pensacola, FL 32502 Tel: 850-432-2485 Fax: 850-474-6554 Email: request info Web: http://fortifiedbuildingproducts.com [ Click Here ] for additional information. FBP offers our patented StormSecure line of Impact and Non-Impact Louvered Bahama and Colonial Shutters, as well as our Louverlite Decorative Louvered Shutter Products. We manufacture and distribute Impact Board & Batten Colonials, Fullview Articulating Blade Impact Bahamas, 6.8 Eyewall Armor Accordion Shutters, and our 44mm & 56mm Rolling Shutters - available in manual and motor operated versions. We are also proud to offer the Crimsafe line of Hurricane and Security Screen Systems. Fortified also carries a complete line of Storm Panel Products, Custom Aluminum Fabrication, and Premium Powdercoating through our in-house, state of the art facility. No one offers a better line of quality products, nor the customer service to back them up. We've assembled a team of industry professionals that few can compete with for knowledge of our industry and years of experience to rely on. We invite you to join the Fortified Team of Quality Storm Protection Providers and be a part of our steady growth in the industry. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Louvered products as listed below: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Storm Secure Impact Bahama Shutter(1-1/2 inch Multi-Cell Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storm Secure Impact Colonial Shutter (1-1/2 inch Multi-Cell Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | HD Deco Bahama Shutter (1-1/2 inches Hollow Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | HD Deco Colonial Shutter (1-1/2 inches Hollow Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | LouverLite Bahama Shutter (2 inches "Z" Profile Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | LouverLite Colonial Shutter (2 inches "Z" Profile Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Deco Bahama Shutter (2 inches Hollow Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Deco Colonial Shutter (2 inches Hollow Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | 2" Airfoil Bahama Shutter (2 inches Hollow "Oval" Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | 2" Airfoil Colonial Shutter (2 inches Hollow "Oval" Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ViewThru Bahama Shutter (1-1/4 inches Hollow Louver) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Full View 2 Inch Articulating Bahama Shutter (Operable Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Full View 2 Inch Articulating Fixed Louvered Panel (2 inches Articulating / Operable Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Ultra-View 4 Inch Articulating Bahama Shutter (4 inches Articulating / Operable Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Ultra-View 4 Inch Articulating Fixed Louvered Panel (4 inches Articulating / Operable Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Aluminum Storm Panel - Eye Wall Armor 2 Inch Deep x 0.050" Aluminum (Thickness) Storm Panel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Galvanized Steel Storm Panel - Eye Wall Armor 2 Inch Deep x 24 Gauge (Thickness) Storm Panel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | UltraClear Lexan Storm Panel - "UltraClear" 2 Inch Deep x 0.093 inch Lexan (Thickness) Storm Panel | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Accordion Shutter - Eye Wall Armor 6.8 Slim Line | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Rolling Shutter - Heroal RS 53 RC2 Insulated Aluminum End Retention (Roll-Up Shutter - 53 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Rolling Shutter - Eye Wall Armor 44mm Extruded Aluminum Non-End Retention (Roll-Up Shutter - 44 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Rolling Shutter - Eye Wall Armor 56mm Extruded Aluminum End Retention (Roll-Up Shutter - 56 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Over Head Aluminum Canopy - Aluminum Frame & Aluminum Deck Commercial Cover | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04 20 00 - Unit Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08 51 13 - Aluminum Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AAMA 2604/05 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels; 1998. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Florida Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Texas Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Metro-Dade County, FL Building Code Compliance Office Protocol: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | TAS 201 - Impact Test Procedures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | TAS 202 - Criteria for Testing Impact and Non Impact Resistant Building Envelope Components Using Uniform Static Air Pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | TAS 203 - Criteria for Testing Products Subject to Cyclic Wind Pressure Loading. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Elevations, sections and details representing fabrication and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Operating and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Fortified Building Products, Inc., a Florida corporation, shall provide a ten-year product warranty on its complete line of Bahama, colonial, accordion, and rolling shutter products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish Warranty: Standard 5-year warranty on TGIC powder coat finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish Warranty: 7-year warranty on products with a primer coat pretreat and super durable powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish Warranty: 10-year warranty on products with a Kynar or AAMA 2605 powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The warranty does not apply to parts which have been subjected to misuse, neglect, damage by fire, floods, or acts of god or from damage resulting from improper customer maintenance. In no event shall Fortified Building Products, Inc. be held liable for damages resulting from improper installation, freight damages, or any incurred damage outside the standard used of said product. All shutter products shall be properly secured during severe weather conditions. At no time shall any warranty claim exceed the original purchase price of said product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Fortified Building Products, which is located at: 2001 W. Government St.; Pensacola, FL 32502; Tel: 850-432-2485; Fax: 850-474-6554; Email: request info; Web: http://fortifiedbuildingproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Web: http://www.fortified building products.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | FLORIDA BUILDING CODE APPROVED PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 2014 Florida Building Code Approved Products (Florida Approval Number): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 24 Ga. Galvanized Storm Panels, 12856.3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 0.050 Aluminum Storm Panels, 12856.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Clear Polycarbonate Storm Panels, 17733. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fabricshield Storm Panels, 3227 R11. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hurricane Fabric Storm Panels, 15208. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | StormSecure Bahama Shutters, 17473. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fullview Impact Bahama Shutters, 13434 R4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | StormSecure Colonial Shutters, 17474. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Impact Board & Batten Colonials, 11967 R3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Impact Accordion Shutters, 13757 R5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Impact Rolling Shutters, 14235 R5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Fabricshield Rolling Shutters, 8781 R8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | BAHAMA SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | StormSecure Hurricane & Typhoon Shutters The Industry Standard | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | Florida Building Code - High Velocity Hurricane Zone, Texas Dept. of Insurance, TAS 201, TAS 202, TAS 203, ASTM E1886, ASTM E1996, ASTM E330 Approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | Patented Design U.S. Patent # 7,677,003 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | Interior or Exterior Sliding Pinlatch Option; The Tropical Look; Protection from the Sun; Protection from Mother Natures Assault; Adds the Three-Dimensional Look; Added Privacy; The Latest in Architectural Design; 1.5" Blade Design - The Traditional Look | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Series: Bahama Shutters - StormSecure (HVHZ Hurricane Rated): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Storm Secure "Large" Impact Bahama Shutter (1-1/2 inches (38 mm) Multi-Cell Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum Frame Dimension: 96 inches x 96 inches (2438 mm x 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Design Pressure (PSF): 50 positive and 55 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | State of Texas structural requirements for large missile impact protective system for installation in Seaward, Inland I and Inland II areas. Product meets missile level "D" and Wind Zone 4 as defined in ASTM E1996 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Storm Secure Impact Bahama Shutter (1-1/2 inches (38 mm) Multi-Cell Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum Frame Dimension: 96 inches x 96 inches (2438 mm x 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Design Pressure (PSF): 50 positive and 55 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Florida Building Code 2010 structural requirements with "High Velocity Hurricane Zone" (HVHZ). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | State of Texas structural requirements for large missile impact protective system for installation in Seaward, Inland I and Inland II areas. Product meets missile level "D" and Wind Zone 4 as defined in ASTM E1996 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Storm Secure Impact Bahama Shutter (1-1/2 inches (38 mm) Multi-Cell Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum Frame Dimension: 57 inches x 88 inches (1448 mm x 2235 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Design Pressure (PSF): 80 positive and 80 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | State of Texas structural requirements for large missile impact protective system for installation in Seaward, Inland I and Inland II areas. Product meets missile level "D" and Wind Zone 4 as defined in ASTM E1996 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: HD Decorative Bahama Shutter (1-1/2 inches (38 mm) Hollow Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | StormSecure Non-Impact Decorative Bahama Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Blade: Standard 1.5 inches (38 mm) Hollow Blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Blade: 2 inches (52 mm) Hollow Blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: Louver Lite Bahama Shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Blade: 2.25 inches (57 mm) "Z" Blade profile system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: Decorative Bahama Shutter (2 inches (52 mm) Hollow Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | StormSecure Non-Impact Decorative Bahama Shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Blade: Standard 1.5 inches (38 mm) Hollow Blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Blade: 2 inches Hollow Blade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product: 2 inches (52 mm) Airfoil Bahama Shutter (2 inches (52 mm) Hollow "Oval" Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product: ViewThru Decorative Bahama Shutter (1-1/4 inches (32 mm) Hollow Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Product: Eyewall Armor Full View Bahama Shutter System (2 inches (52 mm) Articulating / Operable Blade). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Florida Building Code HVHZ with large missile standard and Texas Dept. of Insurance test requirements for strength and durability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Product: Ultra-View 4 inches (102 mm) Articulating Bahama Shutter (4 inches (102 mm) Articulating / Operable Blade). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Florida Building Code HVHZ with large missile standard and Texas Dept. of Insurance test requirements for strength and durability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Impact Bahama Shutter is a heavy duty louvered panel, hinged at the top of the outer frame, and operated with adjustable or fixed arms attached to the structure and at the side frame of the panel. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Non - Impact View Thru Bahama Shutter is a heavy duty louvered panel, hinged at the top of the outer frame, and operated with adjustable or fixed arms attached to the structure and at the side frame of the panel. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Non - Impact Decorative Bahama Shutter is a heavy duty louvered panel, hinged at the top of the outer frame, and operated with adjustable or fixed arms attached to the structure and at the side frame of the panel. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | The Non - Impact Decorative Colonial Shutter is attached at the side of the outer frame and folds inwardly to meet with an adjacent panel for coverage of the window opening. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | The Louverlite Bahama Shutter is a lightweight louvered panel, hinged at the top of the outer frame, and operated with adjustable or fixed arms attached to the structure and at the side frame of the panel. The Louverlite Louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: Louvered Shutters: Extruded Aluminum; box beam frame with extruded louvers interlocking into frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and Configuration: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Constructed to withstand 30 psf positive and negative wind pressure without damage or failure of anchors. Provide intermediate louver supports and frame reinforcing as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame: 0.060 inch (1.53 mm) thick aluminum; 2 inches (52 mm) wide by 1-1/4 inches (32 mm); interior channels filled with high-temperature industrial adhesive to retain louvers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Louver: Extruded aluminum Impact - multi-hollow; 0.050 inches (1.25 mm) thick, 1-1/2 inches (38 mm) wide, with full radius edges, spaced at 1-1/4 inches (32 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Louver: Extruded Aluminum HD Decorative - Single Hollow; 0.050 inches (1.25 mm) thick, 1-1/2 inches (38 mm) wide, with full radius edges, spaced at 1-3/8 inches (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Louver: Extruded Aluminum LouverLite Solid 0.050 / 0.093 inches (1.25 mm/2.36 mm) thick, 2-1/4 inches (57 mm) wide, with full radius edges, spaced at 2-1/4 inches (57 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Louver: Extruded aluminum Non-impact - approx. 1.25 inches (32 mm) in length with a wall thickness of .050 inch (1.27 mm), and a hollow, oval shaped slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bahama Style Shutters: Continuous reversible extruded aluminum hinge header at top with anchors; mounting as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Arms attached to brackets on back of shutter and camelbacks on sill or wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Telescoping arms, for projection up to 44 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fixed length arms, for projection of ____ degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Arms removable and latches for securing shutter in closed position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Screw tie-down brackets and wall anchors as required for wind resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Frame and Louver Finish: Electro-statically applied, modified acrylic/polyester enamel powder over pre-treated aluminum, cured at 400 degrees F (204 degrees C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | COLONIAL SHUTTER | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | Colonial Shutters are self storing, so closure in adverse weather conditions is quick and extremely effective. Enhance the look of your home or office, while providing outstanding protection when Nature releases its furious winds. StormSecure Colonial Shutters the perfect blend of styling and performance. Easy to operate; Optional pinlatch system; The traditional, historic look; Outstanding design pressure ratings; Low profile frame system; Available in a vast array of powdercoat finishes | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Series: Colonial Shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Storm Secure Impact Colonial Shutter (1-1/2 inches (38 mm) Multi-Cell Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum Frame Dimension: 38-1/2 inches x 80 inches (978 mm x 2032 mm). 19.25 inches (489 mm) wide single unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Design Pressure (PSF): 100 positive and 100 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | State of Texas structural requirements for large missile impact protective system for installation in Seaward, Inland I and Inland II areas. Product meets missile level "D" and Wind Zone 4 as defined in ASTM E1996 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Storm Secure Impact Colonial Bi-fold Shutter (1-1/2 inches (38 mm) Multi-Cell Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Maximum Frame Dimension: 77 inches x 88.87 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Design Pressure (PSF) - Pin Latch: 65 positive and 65 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Design Pressure (PSF) - Z Clip Latch: 80 positive and 90 negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | State of Texas structural requirements for large missile impact protective system for installation in Seaward, Inland I and Inland II areas. Product meets missile level "D" and Wind Zone 4 as defined in ASTM E1996 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: HD Decorative Colonial Shutter (1-1/2 inches (38 mm) Hollow Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Impact ratings not tested or verified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide Storm bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product: LouverLite Colonial Shutter (2 inches (52 mm) "Z" Profile Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 2.25 inches (57 mm) "Z" Blade profile system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Impact and storm ratings not tested or verified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide Storm bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product: Decorative Colonial Shutter (2 inches (52 mm) Hollow Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Impact ratings not tested or verified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide Storm bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product: 2 Inches Airfoil Colonial Shutter (2 inches (52 mm) Hollow "Oval" Louver). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The Impact Colonial Shutter is attached at the side of the outer frame and folds inwardly to meet with an adjacent panel for coverage of the window opening. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The View Thru Colonial Shutter is attached at the side of the outer frame and folds inwardly to meet with an adjacent panel for coverage of the window opening. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | The Non - Impact Deco Colonial Shutter is attached at the side of the outer frame and folds inwardly to meet with an adjacent panel for coverage of the window opening. The louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | The Louverlite Colonial Shutter is attached at the side of the outer frame and folds inwardly to meet with an adjacent panel for coverage of the window opening. The Louverlite Louvered panels are comprised of extruded 6063 T-6 Aluminum, with a high quality powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: Louvered Shutters: Extruded Aluminum; box beam frame with extruded louvers interlocking into frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size and Configuration: As indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | ACCORDION SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | The Eyewall Armor Accordion Shutter, manufactured by Fortified Building Products, is proof that all accordion shutters are not the same. The Eyewall Armor 6.8 Accordion System; Quiet, trouble-free operation; Tight stack for cosmetic appeal and less obstruction; No lock rods or devices required; High quality paint finish; Florida Building Code HVHZ and non-HVHZ approvals; Texas Department of Insurance approved; Available in Bronze, White, Ivory or Beige; Rolling Shutters | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Accordion Shutters - Eyewall Armor | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Accordion Shutter - Eye Wall Armor 6.8 Slim Line | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Lock rods or auxiliary devices not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compliance: HVHZ - Miami-Dade County and Broward County Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Compliance: HVHZ - ESSENTIAL BUILDINGS Miami-Dade County and Broward County Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Compliance: Non-HVHZ - All locations other than Miami-Dade County and Broward County Florida. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | ROLLING SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.13 | Florida Building Code ( 2010 ) and Texas Dept. of Insurance Approved | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.14 | Meets the latest lab test requirements: ASTM E-1886, ASTM E-1996, ASTM E-33, TAS 201, TAS 202, TAS 203 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.15 | Available in White, Bronze, Ivory, or Beige ( * custom powder coated housing available upon request ) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.16 | Electric motor ( switch or remote control ) and manual operators available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish Color: Ivory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Finish Color: Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish Color: Custom powder coated housing available upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electric motor (switch or remote control). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manual operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Florida Building Code 2010 and Texas Dept. of Insurance Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Meets the latest lab test requirements: ASTM E-1886, ASTM E-1996, ASTM E-33, TAS 201, TAS 202, TAS 203 | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Series: Fortified Building Products Aluminum Rolling Shutters | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Rolling Shutter - Eye Wall Armor 44 mm Extruded Aluminum Non-End Retention (Roll-Up Shutter - 44 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Rolling Shutter - Heroal RS 53 RC2 Insulated Aluminum End Retention (Roll-Up Shutter - 53 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Rolling Shutter - Eye Wall Armor 56 mm Extruded Aluminum End Retention (Roll-Up Shutter - 56 mm Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.17 | STORM PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Series: Fortified UltraClear Storm Panel System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: UltraClear Lexan Storm Panel - "UltraClear" 2 inches (52 mm) Deep x 0.093 inch (2.36 mm) Lexan (Thickness) Storm Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Direct Mount Fastened Both Ends: 25 psf at 135 inches (3429 mm) to 75 psf at 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Direct Mount Fastened One End: 22 psf at 102 inches (2591 mm) to 60 psf at 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Florida Building Code. Not engineered for HVHZ (Miami-Dade/ Broward Counties). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | May be installed in wind zone 4 (FBC) and essential facilities in wind zones 1, 2, 3 and 4 with storm bars. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Series: Storm Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Eye Wall Armor 2 inches (52 mm) Deep x 0.050 inch (1.27 mm) Aluminum (Thickness) Storm Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compliance: Florida Building Code. Not engineered for HVHZ (Miami-Dade/ Broward Counties). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | The .050 Aluminum Panel System allows the option of meeting the High Velocity Hurricane Zone standard with proper fastening, and can be installed with direct attachment, or with Headers and tracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Eye Wall Armor 2 inches (52 mm) Deep x 24 Gauge Galvanized Steel (Thickness) Storm Panel | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Compliance: FBC Missile Level "D" and wind zone 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Product is not air permeable and therefore a minimum spacing between panel and glazing is not required. Facture of glazing is acceptable with this product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Material: 24 gage grade 40, G60 structural steel with galvanized coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Full View 2 inches (52 mm) Articulating Fixed Louvered Panel (2 inches (52 mm) Articulating / Operable Blade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design: Single Panel span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design: Multi Panel span. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compliance: HVHZ and Non-HVHZ. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.18 | CUSTOM FABRICATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fortified Building Products offers a full line of Custom Fabricated Aluminum Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Over Head Aluminum Canopy - Aluminum Frame & Aluminum Deck Commercial Cover | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Ultra-View 4 inches (102 mm) Articulating Fixed Louvered Panel (4 inches (102 mm) Articulating / Operable Blade). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.19 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance: Per AAMA Specifications for shop-applied coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Finish: Provide AAMA 2603 finish in color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finish: Provide AAMA 2604 finish in color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Finish: Provide AAMA 2605 finish in color specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions, approved submittals an in proper relationship with adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Test for proper operation and adjust until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PRODUCT MAINTENANCE AND USE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Proper maintenance measures shall be taken to ensure a long life for the shutter product. The following cleaning conditions shall be met to qualify for product warranty consideration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Documented cleaning, two times per calendar year. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mild alkaline detergent and clean water wash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Effect may be increased by rubbing with a soft, non-scratch cotton cloth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Temperature of parts should not exceed 80f during cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Use only isopropyl alcohol for removal of grease or oily substances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Cleaning solution must not be allowed to react for more than one hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | After cleaning, all surfaces should be thoroughly rinsed with clean, cold water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Accordion and rolling shutters should be thoroughly cleaned and lubricated yearly to maintain smooth, trouble free operation. | |||||||||||||||||||||||||||||||||||||||||||||||||