Customize this spec with SpecWizard
Download SECTION 10 21 00 TOILET COMPARTMENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 21 00
TOILET COMPARTMENTS
 
 
Copyright 2003 - 2010 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ASI Accurate Partitions; powder coated enameled steel, stainless steel, solid plastic, solid phenolic, color-thru phenolic and high pressure plastic laminate faced toilet compartments.
This section is based on the products of ASI Accurate Partitions, which is located at:
160 Tower Drive, Burr Ridge, IL 60527
Tel: (708) 442-6800
Fax: (708) 442-7439
Email: sales@asi-accuratepartitions.com
Web: www.asi-accuratepartitions.com
[ Click Here ] for additional information.
ASI Accurate Partitions manufactures a versatile line of toilet partitions in tough powder coated steel, glistening stainless steel, economical plastic laminate, rugged phenolic, and durable solid plastic. Numerous mounting styles are available to accomplish the design and functionality desired. Our engineers can assist in the layout and design of toilet partitions to meet ADA codes and special local requirements.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project. If more than one type of compartment is required, indicate which type is used where, either on the drawings or in the Schedule Article of this section.
 
A.
Powder coated steel partitions.
B.
Stainless steel partitions.
C.
Solid plastic partitions.
D.
Plastic laminate partitions.
E.
Phenolic partitions.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 06 11 16 - Mechanically Graded Lumber.
C.
Section 10 28 00 - Toilet, Bath, and Laundry Accessories.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. Solid Plastic (HDPE) partitions comply with ASTM E 84 as a class B rated material. Solid Plastic (HDPE) partitions comply with NFPA 286, Verify classification to be used in the building code jurisdiction.
 
A.
ASTM International (ASTM):
1.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
2.
ASTM D 1735 - Standard Practice for Testing Water Resistance of Coatings Using Water Fog Apparatus.
3.
ASTM D 2247 - Standard Practice for Testing Water Resistance of Coatings in 100 percent Relative Humidity.
B.
National Fire Protection Association: NFPA 286 - Standard Methods of Fire Test for Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth.
C.
United States Green Building Council (USGBC): LEED Green Building Rating System.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Literature indicating typical panel, pilaster, door, hardware and fastening.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings:
1.
Dimensioned plans indicating layout of toilet compartments.
2.
Dimensioned elevations indicating heights of doors, pilasters, separation partitions, and other components; indicate locations and sizes of openings in compartment separation partitions for toilet and bath accessories to be installed in partitions; indicate floor and ceiling clearances.
3.
Details indicating anchoring components (bolt layouts) and methods for project conditions; indicate components required for installation, but not supplied by toilet compartment manufacturer.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, one complete set of color selection guides representing manufacturer's full range of available colors, textures and patterns.
E.
Verification Samples: For each finish product specified, two samples representing actual product, color, texture and pattern.
 
**NOTE TO SPECIFIER.** Delete selection if LEED Certification not required.
 
F.
LEED Green Building Rating System: Submit manufacturer's documentation of recycled content, in accordance with LEED credit calculations.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store products indoors in manufacturer's or fabricator's original containers and packaging, with labels clearly identifying product name and manufacturer. Protect from damage.
 
**NOTE TO SPECIFIER.** The following two paragraphs apply to Laminate, Phenolic, and HDPE products. Delete if not required.
 
C.
Lay cartons flat, with adequate support to ensure flatness and to prevent damage to pre-finished surfaces.
D.
Do not store where ambient temperature exceeds 120 degrees F (49 degrees C).
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Do not deliver materials or begin installation until building is enclosed, with complete protection from outside weather, and building temperature maintained at a minimum of 60 degrees F (15.6 degrees C).
1.7
WARRANTY
 
** NOTE TO SPECIFIER ** Delete warranty provisions for products not required.
 
A.
Manufacturers Standard Warranty: For Powder Coated Steel Material against chipping, flaking, cracking, or discoloration for 3 years, assuming proper maintenance according to manufacturer's recommendations.
B.
Manufacturers Standard Warranty: For Stainless Steel Material: Against corrosion or discoloration for 5 years, assuming proper maintenance according to manufacturer's recommendations.
C.
Manufacturers Standard Warranty: For Solid Plastic HDPE Material: Against breakage, corrosion, and delamination for 15 years.
D.
Manufacturers Standard Warranty: For Plastic Laminate Material: Against discoloration or delamination for 2 years, assuming proper maintenance according to manufacturer's recommendations.
 
** NOTE TO SPECIFIER ** Delete paragraph above and keep paragraph below if specifying Moisture-Guard Edge Banding, Delete paragraph below if not specifying Moisture-Guard Edge Banding.
 
E.
Manufacturers Standard Warranty: For Plastic Laminate Material utilizing Moisture Guard Edge Banding: Against discoloration or delamination for 5 years, assuming proper maintenance according to manufacturer's recommendations.
F.
Manufacturers Standard Warranty: For Phenolic Material against delamination, breakage, or corrosion for 10 years, assuming proper maintenance according to manufacturer's recommendations.
1.8
COORDINATION
A.
Coordinate Work with placement of support framing and anchors in walls and ceilings.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: ASI Accurate Partitions; 160 Tower Drive, Burr Ridge, IL 60527; Tel: 708-442-6800; Email: info@asi-accuratepartitions.com; Web: http://www.asi-accuratepartitions.com.
 
** NOTE TO SPECIFIER ** Delete subparagraphs below if no substitutions are permitted.
 
1.
Other Acceptable Manufacturer: ASI Global Partitions; Eastanollee, GA; Tel: 706-827-2700; Web: www.asi-globalpartitions.com.
2.
No other manufacturer will be accepted without ASTM performance compliance.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those paragraphs not required.
 
2.2
COMPARTMENTS AND SCREENS
 
** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
A.
Toilet Compartments: Floor anchored/overhead braced.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 9 inches (229 mm) - Ultimate Privacy.
6.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy (check ADA width and depth requirements).
 
** NOTE TO SPECIFIER ** Delete door/panel height not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
7.
Door/Panel Height: 58 inches (1473 mm).
8.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
9.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
10.
Pilaster Height: 82 inches (2083 mm).
11.
Pilaster Height: 84 inches (2134 mm) - Ultimate Privacy 72, 9 inches (229 mm) above floor.
 
** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
B.
Toilet Compartments: Floor anchored/overhead braced solid plastic panels.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
4.
Height Above Floor: 14 inches (356 mm).
5.
Door/Panel Height: 55 inches (1397 mm).
6.
Pilaster Height: 82 inches (2083 mm).
 
** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
C.
Toilet Compartments: Ceiling hung.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 9 inches (229 mm) - Ultimate Privacy.
6.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy (check ADA width and depth requirements)
 
** NOTE TO SPECIFIER ** Delete door/panel height not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
7.
Door/Panel Height: 58 inches (1473 mm).
8.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Select one of the two following paragraphs and delete the one not required. Ceiling height not to exceed 108 inches for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic. Phenolic pilasters over 84 inches require bracing.
 
9.
Pilaster Height (in/mm): _______.
10.
Pilaster Height: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
D.
Toilet Compartments: Ceiling hung, Solid Plastic panels.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
4.
Height Above Floor: 14 inches (356 mm).
5.
Door/Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** Fill in blank below or delete line as applicable. Ceiling height not to exceed 96 inches. Cross bracing required.
 
6.
Pilaster Height in/mm): _______.
7.
Pilaster Height: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
E.
Toilet Compartments: Floor anchored.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 9 inches (229 mm)
6.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy (Check ADA width and depth requirements).
 
** NOTE TO SPECIFIER ** Delete door/panel height not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
7.
Door/Panel Height: 58 inches (1473 mm).
8.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete pilaster height not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
9.
Pilaster Height: 70 inches (1778 mm).
10.
Pilaster Height: 73 inches (1854 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
F.
Toilet Compartments: Floor and ceiling anchored.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 9 inches (229 mm) - Ultimate Privacy.
6.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy (Check ADA width and depth requirements).
 
** NOTE TO SPECIFIER ** Delete door/panel height not required. Ultimate Privacy height is for powder coated steel and stainless steel only.
 
7.
Door/Panel Height: 58 inches (1473 mm).
8.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
9.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Fill in blank below or delete line as applicable. Ceiling height not to exceed 120 inches.
 
10.
Pilaster Height (in/mm): ______.
11.
Pilaster Height: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** The following paragraph is for solid plastic systems only.
 
G.
Toilet Compartments: Floor and ceiling anchored, solid plastic panels.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on the Drawings.
4.
Height Above Floor: 14 inches (356 mm).
5.
Door/Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** Fill in blank below or delete line as applicable. Ceiling height not to exceed 120 inches.
 
6.
Pilaster Height (in/mm): ______.
7.
Pilaster Height: As scheduled and indicated on Drawings.
H.
Privacy and Urinal Screens: Post-to-ceiling.
1.
Screen Panel Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** 55 inch height is available for solid plastic screens only. All other panel types available in 58 inch height. Delete screen panel height not required.
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** 14 inch height is available for solid plastic screens only. All other panel types available in 12 inch height. Delete screen panel height not required.
 
4.
Height Above Floor: 14 inches (356) mm.
5.
Height Above Floor: 12 inches (305) mm.
6.
Post: 1-3/4 inches (44 mm) square by 10 feet (3048 mm) long, maximum.
7.
Pilaster: 7 inches (177 mm) wide by 10 feet (3048 mm) long, maximum.
 
** NOTE TO SPECIFIER ** The following paragraph is for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic systems only.
 
I.
Privacy and Urinal Screens: Floor anchored.
1.
Screen Panel Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** 55 inch height is available for solid plastic screens only. All other panel types available in 58 inch height. Delete screen panel height not required.
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** 14 inch height is available for solid plastic screens only. All other panel types available in 12 inch height. Delete screen panel height not required.
 
4.
Height Above Floor: 14 inches (356) mm.
5.
Height Above Floor: 12 inches (305) mm.
6.
Pilaster: 7 inches (177 mm) wide by 70 inches (1778 mm) long.
7.
Post: 1-3/4 inches (44 mm) square by 70 inches (1778 mm) long.
J.
Privacy and Urinal Screens: Wall hung.
 
** NOTE TO SPECIFIER ** Delete screen panel sizes not required.
 
1.
Screen Panel Size: As scheduled and indicated on Drawings.
2.
Screen Panel Size: 12 inches (305 mm) wide by 42 inches (1067 mm) high.
3.
Screen Panel Size: 18 inches (457 mm) wide by 42 inches (1067 mm) high.
4.
Screen Panel Size: 24 inches (610 mm) wide by 42 inches (1067 mm) high.
5.
Screen Panel Size: 30 inches (763 mm) wide by 42 inches (1067 mm) high.
6.
Screen Panel Size: 18 inches (457 mm) wide by 48 inches (1219 mm) high.
7.
Screen Panel Size: 24 inches (610 mm) wide by 48 inches (1219 mm) high.
8.
Height Above Floor: 18 inches (457 mm) for 42 inches (1067 mm) high.
9.
Height Above Floor: 12 inches (305 mm) for 48 inches (1219 mm) high.
K.
Privacy and Urinal Screens: Ceiling Hung.
1.
Screen Panel Size: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Ceiling height not to exceed 108 inches for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic. Phenolic pilasters over 84 inches require bracing. Solid Plastic maximum ceiling height is 96 inches with bracing. 55 inch height is available for solid plastic screens only. All other panel types available in 58 inch height. Delete screen panel height not required.
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** Fill in blank below or delete line as applicable.
 
4.
Height Above Floor (in/mm): ______.
5.
Height Above Floor: As scheduled and indicated on Drawings.
6.
Pilaster: 7 inches (177 mm) wide.
 
** NOTE TO SPECIFIER ** Select the compartments required from the following paragraphs and delete those products not required.
 
2.3
POWDER COATED ENAMELED STEEL TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Tension leveled, cold-rolled Galvannealed steel face sheet, bonded under pressure to honeycomb core with non-toxic adhesive.
1.
Doors, Screens, and Panels: 1 inch (25 mm) thick; 22 gage (0.760 mm) steel.
 
** NOTE TO SPECIFIER ** Delete pilasters not required.
 
2.
Pilasters: Overhead Braced, Floor to Ceiling 1-1/4 inches (32 mm) thick, 22 gage (0.912 mm) steel.
3.
Pilasters: Floor Mounted, Ceiling Hung 1-1/4 inches (32 mm) thick, 18 gage (1.21 mm) steel.
4.
Edge Moldings: Continuous roll-formed interlocking, 22 gage (0.760 mm) steel crown molding, welded and ground smooth at corners.
B.
Finish: Epoxy/polyester powder coat electrostatic applied to phosphate treated steel, baked to cure.
1.
Color: As selected from manufacturer's standard colors
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
C.
No-sightline system.
1.
Hinge and strike side filler, painted to match partitions color.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying dressing compartments without doors.
 
D.
Door Hardware: Attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1.
Finish: Chromium plated Type 304 stainless steel.
2.
Finish: Chromium plated Zamac.
3.
Finish: Stainless Steel, No. 4 satin finish.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
4.
Hinges: Paired, gravity - action with adjustable cam to keep door at desired position when not in use.
5.
Hinges: Continuous spring loaded, stainless steel piano hinge.
6.
Hinges: Continuous cam-action, stainless steel piano hinge.
7.
Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
8.
Handicapped Access: ADA paddle handles on doors.
9.
Coat Hook and Bumper: Manufactures standard surface mounted. No tamper resistant screws required.
10.
Door Pull: Standard on ADA compartments. Two per ADA door.
11.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
E.
Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
F.
Mounting Brackets: Aluminum continuous brackets with theft resistant screws.
G.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
H.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, continuous brackets with theft resistant screws.
I.
Mounting Channels: 4 inches (102 mm) deep. Ultimate Privacy; painted to match partition color.
J.
Mounting Channels: 4 inches (102 mm) deep. Ultimate Privacy; stainless steel.
K.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 4 inches (102 mm) high secured to floor w/internal clips for ceiling hung, floor to ceiling and floor mounted. For floor mounted overhead braced the shoe shall be 3 inches (76 mm) high.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
L.
Headrail: Manufactures standard, Anodized Aluminum with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
M.
Pilaster Anchors, Floor Anchored/Overhead Braced: Mounting forks with integral leveling bolt in pilaster.
N.
Pilaster Anchors, Floor Anchored: Integral welded anchor channel with leveling nuts; two 3/8 inch (9.5 mm) zinc plated concrete anchors for each pilaster.
O.
Pilaster Anchors, Ceiling Hung: Integral welded anchor channel with 3/8 inch (9.5 mm) diameter zinc-plated rods for each pilaster, to anchor to overhead structural steel member, located within 2-1/2 inches (63 mm) of finished ceiling.
P.
Pilaster Anchors, Floor Anchored and Ceiling Hung: Zinc-plated 15 gage mounting channels secured to floor and overhead structural steel member.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
STAINLESS STEEL TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Tension leveled stainless steel face sheet with number 4 finish, bonded under pressure to honeycomb core with non-toxic adhesive.
1.
Doors, Screens, and Panels: 1 inch (25 mm) thick, 22 gage (0.793 mm) steel.
 
** NOTE TO SPECIFIER ** Delete pilasters not required.
 
2.
Pilasters: Overhead Braced, Floor to Ceiling, 1-1/4 inches (32 mm) thick, 22 gage (0.793 mm) steel.
3.
Pilasters: Floor Anchored, Ceiling Hung, 1-1/4 inches (32 mm) thick, 18 gage (1.27 mm) steel.
4.
Edge Moldings: Continuous roll-formed, interlocking 22 gage (0.793 mm) steel crown molding, welded and ground smooth at corners.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
5.
Finish: Type 304 stainless steel No. 4 Satin finish.
6.
Finish: Textured "diamond" pattern similar to Rigidized 5WL.
7.
Finish: Textured "leather grain" pattern similar to Rigidized 60-LTH.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
B.
Provide optional No-sightline system.
1.
Hinge and strike side filler, brushed finish to match partitions.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying dressing compartments without doors.
 
C.
Door Hardware:
 
** NOTE TO SPECIFIER ** Delete finish hardware not required.
 
1.
Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
2.
Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
3.
Hinges: Paired, gravity-action with adjustable cam to keep door at desired position when not in use.
4.
Hinges: Continuous spring loaded, stainless steel piano hinge.
5.
Hinges: Continuous cam-action, stainless steel piano hinge.
6.
Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
7.
Handicapped Access: ADA paddle handles on doors.
8.
Coat Hook and Bumper: Manufactures standard surface mounted. Tamper-resistant screws.
9.
Door Pull: Standard on ADA compartments. Two per ADA door.
10.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
D.
Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
E.
Mounting Brackets: Aluminum continuous bracket with theft resistant screws.
F.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
G.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish continuous bracket with theft resistant screws.
H.
Mounting Channels: Ultimate Privacy. 4 inches (102 mm) deep. Type 304 stainless steel, No. 4 satin finish, continuous channel with theft resistant screws.
I.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 4 inches (102 mm) high secured to floor w/internal clips for ceiling hung, floor to ceiling and floor mounted. For floor mounted overhead braced the shoe shall be 3 inches (76 mm) high.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
J.
Headrail: Manufactures standard, Anodized Aluminum; with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
K.
Pilaster Anchors, Floor Anchored/Overhead Braced: Mounting forks with integral leveling bolt in pilaster.
L.
Pilaster Anchors, Floor Anchored: Integral welded anchor channel with leveling nuts; two 3/8 inch (9.5 mm) zinc plated concrete anchors for each pilaster.
M.
Pilaster Anchors, Ceiling Hung: Integral welded anchor channel with 3/8 inch (9.5 mm) diameter zinc plated rods for each pilaster, to anchor to overhead structural steel member, located within 2-1/2 inches (63 mm) of finished ceiling.
N.
Pilaster Anchors, Floor Anchored and Ceiling Hung: Zinc-plated 15 gage mounting channels secured to floor and overhead structural steel member.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
SOLID PLASTIC TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Single sheet solid, homogenous HDPE plastic material formed from waterproof, non-absorbent, high-density polyethylene resins; mark-resistant self-lubricating surface; edges finished smooth.
1.
Material: Solid, homogenous HDPE; 1 inch (25 mm) thick.
 
** NOTE TO SPECIFIER ** Solid Plastic (HDPE) partitions comply with ASTM E 84 as a class B rated material. Solid Plastic (HDPE) partitions comply with NFPA 286, Verify classification to be used in the building code jurisdiction. Delete rating not required.
 
2.
Rating: Class "B" Fire Rated per ASTM E 84.
3.
Rating: Meets the standard acceptance criteria per Annex C of NFPA 286.
4.
Edges: 1/4 inch (6 mm) radius machined edges.
5.
Heat Sink: Aluminum heat sink, to dissipate heat from incendiary devices used by vandals, attached to bottom of doors and panels.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
B.
Provide optional No-sightline system.
1.
Continuous stainless steel cam-action hinge and continuous aluminum strike side filler.
2.
Routed doors and pilasters.
C.
Finish: Pebble-textured homogenous color throughout material.
1.
Color: As selected from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Delete four of the following five door hardware sets. Vault hinge and piano hinge are an option.
 
D.
Door Hardware: 8 inches (203 mm) Aluminum Wrap-around hinge.
1.
Hinges: Hinges shall be 8 inches (203 mm) and fabricated from heavy-duty extruded aluminum (6463-T5 alloy) with a brushed anodized finish with wrap-around flanges, surface mounted and through bolted to doors and pilasters. Hinges operate and are field set with adjustable nylon cams. Cams can be set in 30 degree increments.
2.
Latch: Anodized extruded aluminum, with housing, slide bolt and button.
3.
Strike and Keeper: 6 inch (152 mm) wrap-around flanges fabricated from heavy-duty extruded aluminum (6463-T5 alloy) with a brushed anodized finish.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
5.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
6.
Door Pulls: Non-ferrous, chrome-plated. Standard on ADA compartments. Two per ADA door.
E.
Door Hardware: Vault hinge.
1.
Top Hinge: Heavy-duty "bank vault" type, die-cast Zamac alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted.
2.
Bottom Hinge: Same as top hinge, with gravity-acting cams.
3.
Latch: Surface mounted, slide type. Non-ferrous, brush chrome-plated.
4.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; brush chrome-plated finish.
5.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for door stop.
6.
Fastening Hardware: Manufacturer's standard, stainless steel theft resistant barrel nuts and shoulder screws.
7.
Door Pulls: Non-ferrous, chrome plated. Standard on ADA compartments. Two per ADA door.
F.
Door Hardware: Spring Piano hinge.
1.
Hinge: Continuous stainless steel spring activated piano hinge.
2.
Latch: Surface mounted, indicator slide type. Non-ferrous, brushed chrome-plated finish. Permits emergency access from outside of the compartment.
3.
Strike and Keeper: Brushed chrome-plated finish.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for door stop.
5.
Fastening Hardware: Manufacturer's standard, stainless steel, theft-resistant barrel nuts and shoulder screws.
6.
Door Pulls: Non-ferrous, chrome-plated. For all doors. Two per ADA door.
G.
Door Hardware: Cam-Action Piano Hinge
1.
Hinge: Continuous cam action stainless steel piano hinge. Holds door in a partially open or closed position when at rest.
2.
Latch: Surface mounted. Non-ferrous, brushed chrome plated finish.
3.
Strike and Keeper: Brushed chrome-plated finish. Provides emergency access by lifting the door.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for door stop.
5.
Fastening Hardware: Manufacturer's standard, stainless steel, theft-resistant barrel nuts and shoulder screws.
6.
Door Pulls: Non-ferrous, chrome plated. Standard on ADA compartments. Two per ADA door.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
H.
Mounting Brackets: Standard, aluminum stirrup brackets with theft resistant barrel nuts and shoulder screws.
I.
Mounting Brackets: Provide optional aluminum continuous brackets with theft resistant barrel nuts and shoulder screws.
J.
Mounting Brackets: Provide optional stainless steel continuous bracket with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete pilaster shoes not required.
 
K.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Easy Stall shoe shall be of a one piece design and integral to the mounting system and formed from 304 stainless steel 3 inch (76 mm) high with a No. 4 satin finish. Pilaster shoes are anchored to the pilaster with No. 10 stainless steel, vandal-resistant screws.
L.
Pilaster Shoes: Ceiling Hung and Floor-to-Ceiling. Type 304 Stainless Steel, No. 4 satin finish. Minimum 5 inches (127 mm) high.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
M.
Headrail: Manufacture's standard anodized aluminum rail with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
N.
Pilaster Anchors, Floor Anchored/Overhead Braced:
1.
Easy Stall shoe system. 1/4 by 2 inch (6 by 51 mm) steel screws attach Easy Stall shoe to floor.
2.
Pilaster to be inserted into shoe and secured after height adjusted. Leveling adjustment to be concealed by pilaster shoe.
3.
Height/leveling adjustment to be made via machine thread bolts inserted into factory installed threaded insert in bottom of pilaster.
O.
Pilaster Anchors, Ceiling Hung: 1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster, with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to ceiling with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
P.
Pilaster Anchors, Floor and Ceiling Anchored: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. 3/8 by 1 inch (9.5 by 25 mm) steel mounting bar at ceiling secured to overhead structural member with 3/8 inch (9.5 mm) studs and nuts. Both top and base concealed by pilaster shoe after installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
PLASTIC LAMINATE TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Decorative plastic laminate bonded under pressure with non-toxic adhesive to wood core.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Moisture Guard Edge Banding from ASI Accurate or product with equivalent performance measured by:
1.
ASTM D1735 - Water Fog Exposure; and exceeding 40 hours of exposure without failure.
2.
ASTM D2247 - Humidity Exposure and exceeding 40 hours of exposure without failure.
C.
Doors, Screens, and Panels: 7/8 inch (22 mm) thick particleboard; finished thickness of 1 inch (25 mm). Partition doors, screens, and panels, to be supplied with Moisture Guard Edge Banding.
D.
Pilasters: 1-1/8 inches (29 mm) thick particleboard; finished thickness of 1-1/4 inch (32 mm). Pilasters to be provided with Moisture Guard Edge Band on all four (4) edges of pilaster.
1.
Steel Core Option: Reinforce pilaster with minimum 0.1196 inch (3 mm) thick steel sheet. 6 inch (152 mm) minimum pilaster width.
E.
Finish: Plastic laminate; color as selected from manufacturer's standard colors.
F.
Door Hardware:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
2.
Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
3.
Hinges: Top and Bottom Hinges: Recessed into door with saddle on adjacent pilaster, providing bi-directional operation about axis within the plane of the door; adjustable cams supporting door, returning to resting position by gravity.
4.
Hinges: Continuous spring loaded, stainless steel piano hinge.
5.
Hinges: Continuous cam-action, stainless steel piano hinge.
6.
Strike and Keeper: Emergency access by lifting door.
7.
Latch: Manufactures standard surface mounted.
8.
Coat Hook and Bumper: Manufactures standard surface mounted. Theft resistant screws required.
9.
Door Pull: Standard on ADA compartments. Two per ADA door.
10.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
G.
Mounting Brackets: Standard, Chromium plated Zamac stirrup brackets with theft resistant screws.
H.
Mounting Brackets: Provide optional aluminum continuous brackets with theft resistant screws.
I.
Mounting Brackets: Provide optional Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
J.
Mounting Brackets: Provide optional Type 304 Stainless Steel, No. 4 satin finish. Continuous brackets with theft resistant screws.
K.
Pilaster Shoes, Overhead-Braced: Type 304 Stainless Steel, No. 4 satin finish. Easy-Stall shoe shall be of a one piece design and integral to the mounting system and formed from 304 stainless steel 3 inches (76 mm) high with a No. 4 satin finish. Pilaster shoes are anchored to the pilaster with No. 10 stainless steel theft-resistant screws.
L.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 4 inches (102 mm) high secured with screws for ceiling hung, floor to ceiling and floor mounted.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
M.
Headrail: Manufactures standard, Anodized Aluminum with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
N.
Pilaster Anchors, Floor Anchored/Overhead Braced:
1.
Easy Stall shoe system, 1/4 by 2 inch (6 by 51 mm) steel screws attach Easy Stall shoe to floor. Pilaster to be inserted into shoe and secured after height adjusted. Leveling adjustment to be concealed by pilaster shoe. Height/leveling adjustment to be made via machine thread bolts inserted into factory installed threaded insert in bottom of pilaster.
O.
Pilaster Anchors, Floor Anchored: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilasters to be secured to floor with 3/8 inch (9.5 mm) wedge anchors and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
P.
Pilaster Anchors, Ceiling Hung: 1/4 by 1 inch (6 by 25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation.
Q.
Pilaster Anchors, Floor and Ceiling Anchored: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners. 3/8 by 1 inch (9.5 by 25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation.
 
**NOTE TO SPECIFIER** Delete if not required.
 
2.7
SOLID PHENOLIC / COLOR-THRU TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Decorative surface sheet with solid phenolic core of melamine resin impregnated kraft paper fused under high temperature and pressure; edges machine sanded with a 45 degree radius edge. Manufacturer's standard.
1.
Doors and Pilasters: 3/4 inch (19 mm) thick.
2.
Panels and Screens: 1/2 inch (13 mm) thick.
 
**NOTE TO SPECIFIER** Delete edges not required.
 
3.
Edges: Black Core
4.
Edges: Color-Thru
 
** NOTE TO SPECIFIER ** Class B is standard and class A is optional - Black Core only. Delete rating not required.
 
5.
Fire Rated Material: Class A.
6.
Fire Rated Material: Class B.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
B.
Provide optional No-sightline system
1.
Continuous stainless steel cam-action hinge and continuous aluminum strike side filler.
C.
Finish: Solid phenolic/Color-Thru: Color as selected from manufacturer's standard colors
 
**NOTE TO SPECIFIER** Delete Door hardware not required.
 
D.
Door Hardware: Vault hinge.
1.
Top Hinge: Heavy-duty "vault" type, brushed chrome-plated finish; wrap-around pilaster and door mounting, thru-bolted.
2.
Bottom Hinge: Same as top hinge, with gravity-acting cams.
3.
Latch: Non-ferrous, brushed chrome-plated, slide latch.
4.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; brushed chrome-plated finish.
5.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for door stop.
6.
Door Pull: Standard on ADA compartments. Two per ADA door.
7.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and shoulder screws.
E.
Door Hardware: Spring Piano hinge.
1.
Hinges: Continuous spring piano hinge.
2.
Latch: Slide type. Non-ferrous, brushed chrome-plated, indicator type to allow emergency access from outside of the compartment.
3.
Strike and Keeper: Brushed chrome-plated finish.
4.
Coat Hook and Bumper: Non-ferrous, chrome plated, with black rubber tip for doorstop.
5.
Door Pull: For all doors. Two per ADA doors.
6.
Fastening Hardware: Manufacturer's standard Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and shoulder screws.
F.
Door Hardware: Cam-Action Piano Hinge
1.
Hinge: Continuous cam-action, stainless steel piano hinge. Holds door partially open or closed when in resting position.
2.
Latch: Non-ferrous, brushed chrome-plated, slide type.
3.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper. Brushed chrome-plated finish.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
5.
Door Pull: Standard on ADA compartments. Two per ADA door.
6.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
G.
Mounting Brackets: Standard, die-cast Type 304 stainless steel stirrup bracket, No. 4 satin finish, with stainless steel theft-resistant fasteners.
H.
Mounting Brackets: Provide optional stainless steel continuous bracket Type 304 stainless steel, No. 4 satin finish, with stainless steel theft-resistant fasteners.
I.
Mounting Brackets: Aluminum continuous brackets with theft resistant fasteners.
J.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 5 inches (127 mm) high.
 
** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required.
 
K.
Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
L.
Pilaster Anchors, Floor Anchored/Overhead Braced: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to floor with 3/8 inch (9.5 mm) wedge anchors and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
M.
Pilaster Anchors, Floor Anchored: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilasters to be secured to floor with 3/8 inch (9.5 mm) wedge anchors and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
N.
Pilaster Anchors, Ceiling Hung: 1/4 by 1 inch (6 by 25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation.
O.
Pilaster Anchors, Floor and Ceiling Anchored: 1/4 by 1 inch (6 by 25 mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners. 3/8 by 1 inch (9.5 by 25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Inspect and prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Clean surfaces thoroughly prior to installation.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
1.
Verify dimensions of areas to receive compartments.
2.
Verify locations of built-in framing, anchorage, bracing, and plumbing fixtures.
3.2
INSTALLATION
A.
Install in accordance with approved shop drawings and manufacturer's instructions.
B.
Fasten components to adjacent materials and to other components using purpose-designed fastening devices.
C.
Adjust pilaster anchors for substrate variations; conceal anchors with pilaster shoes.
D.
Equip each compartment door with hinges and door latch.
E.
Install door strike keeper on pilasters in alignment with door latch.
F.
Equip each compartment door with one coat hook and bumper.
G.
Installation Tolerances:
1.
Maximum variations from plumb or level: 1/8 inch (3 mm).
2.
Clearance between wall surface and panels or pilasters: 1-1/2 inch (38 mm) maximum.
3.3
ADJUSTING
A.
Adjust and align hardware to uniform clearance at vertical edge of doors.
B.
Adjust adjacent components for consistency of line or plane.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
C.
Remove factory protective coverings and clean finish surfaces in accordance with manufacturer's instructions before substantial completion.
END OF SECTION