| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of American Shower Door, which is located at: 6920 E. Slauson Ave. City of Commerce, CA 90040-3619 Toll Free: 800-421-2333 Phone: 323-726-2478 Fax: 323-726-7469 Email: sales@americanshowerdoor.com Web: www.americanshowerdoor.com American Shower Door Corporation® is the premier manufacturer of shower enclosure systems. Since 1935, we have supplied products worldwide to customers who share in our commitment to maintain the highest levels of quality, design, and service. You may choose from an unlimited selection of creative products. Select solid brass (plated to your specification), anodized aluminum, or stainless steel metal to combine with hundreds of glass options from 3/16 inches (5 mm) to 3/4 inches (19 mm) thick. Framed or frameless, standard or a creative new design, remember to call American Shower Door to produce the exact product to fit your construction. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Shower doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Sliding enclosures. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shower doors and panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry; blocking. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 22 40 00 - Plumbing Fixtures; coordination with plumbing fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ADA and ABA Accessibility Guidelines for Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation and maintenance methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Show plans, elevations and installation details including attachment to adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each finish product specified, two samples, minimum size 2 inches (52 mm) square, representing frame finish and glass type. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Firm specializing in manufacture of shower door assemblies, with minimum 10 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mock-Up: Provide a mock-up for evaluation of materials and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remodel mock-up installation as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Accessibility Requirements: Shower door assemblies shall comply with ADA-ABA Accessibility Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store packaged materials in original containers. Prevent damage or contamination to materials by construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verify field dimensions prior to fabrication to the greatest extent practical. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: American Shower Door Corp., which is located at: 6920 E. Slauson Ave.; City of Commerce, CA 90040-3619; Toll Free Tel: 800-421-2333; Tel: 323-726-2478; Fax: 323-726-7469; Email: sales@americanshowerdoor.com; Web: http://www.americanshowerdoor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Obtain products from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | SHOWER DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Semi-Frameless Aluminum Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite 502 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Piano hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 70 inches (1778 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 84 inches (2438 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Framed Aluminum Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Limited 202 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Pivot. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 70 inches (1778 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 74 inches (1880 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Framed Aluminum Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Magnum 212 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Pivot. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 63-5/16 inches (1608 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 69-5/16 inches (1761 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Framed Aluminum Heavy Duty Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Atlas 353 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Pivot. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rail Framing: 355 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 63-5/16 inches (1608 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 69-5/16 inches (1761 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Framed Aluminum Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Classic 220 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hinge: Piano hinge - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hinge: Piano hinge - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 70 inches (1778 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Framed Aluminum Heavy Duty Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Max 355 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 355 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hinge: Piano Hinge - Regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hinge: Piano Hinge - Steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 70 inches (1778 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: 96 inches (2438 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Framed Aluminum Double Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Smithsonian 440 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Double piano hinge - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hinge: Double piano hinge - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 70 inches (1778 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Crystal Collection Heavy Glass Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 802 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hardware: Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Channel: Aluminum | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hinge: Clips - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hinge: Clips - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hinge: Pivot - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Hinge: Pivot - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Crystal Collection Heavy Glass Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 902 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hardware: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Channel: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Hinge: Clips - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hinge: Clips - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Hinge: Pivot - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Hinge: Pivot - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Solid Brass Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage 402 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Semi-frameless piano hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Solid Brass Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage 455 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hinge: Framed piano hinge - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Hinge: Framed piano hinge - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Stainless Steel Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Stainless 304 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hinge: Framed piano hinge - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hinge: Framed piano hinge - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brushed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | SHOWER ENCLOSURES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Frameless Aluminum Triple Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite-Plus 810 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Tri-sliding door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 60 inches (1524 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 72 inches (1829 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Frameless Triple Sliding Aluminum Shower Enclosures with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite-Plus 2810 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Description: Tri-slider with panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 60 inches (1524 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 72 inches (1829 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Frameless Sliding Aluminum Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite 806 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: 57 inches (1448 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 69 inches (1753 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Frameless Aluminum Sliding Shower Enclosures with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite-E 2806 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: 57 inches (1448 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 69 inches (1753 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Framed Aluminum Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Classic 253 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 58-1/2 inches (1486 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 70-1/2 inches (1791 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Framed Aluminum Sliding Shower Enclosures with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Classic 2253 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: 58-1/2 inches (1486 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 70-1/2 inches (1791 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 76 inches (1930 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Framed Aluminum Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Starlite 703 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 57-3/4 inches (1467 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 69-3/4 inches (1772 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Framed Aluminum Steam Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Tropic 272 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Slider. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 76 inches (1930 mm) high to 96 inches (2438 mm) high (with transom) by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Crystal Collection Frameless Aluminum Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 853 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Crystal Collection Frameless Aluminum Sliding Shower Enclosures with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 2853 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Crystal Collection Heavy Glass Frameless Brass Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 953 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Crystal Collection Frameless Brass Sliding Shower Enclosures with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 2953 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Crystal Collection Frameless Three Panel Aluminum Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 838 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Tri-slider. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Solid Brass Frameless Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage 405 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Solid Brass Framed Sliding Shower Enclosures: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage 453 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SHOWER DOORS AND PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Semi-Frameless Aluminum Doors with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Elite-D 5020 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Hinge: Piano hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass Dimensions: 72 inches (1829 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Framed Aluminum Daylites with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Limited-D 2100 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Hinge: Pivot. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: 72 inches (1829 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 74 inches (1880 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Framed Aluminum Doors and Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Classic-D 5100 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Hinge: Pivot - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hinge: Pivot - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 72 inches (1829 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Framed Aluminum Heavy Duty Doors with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Max-D 3100 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 355 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Hinge: Piano - heavy duty. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hinge: Piano - steam - heavy duty. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 96 inches (2438 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Framed Aluminum Doors and Framed Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Classic-D 100 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rail Framing: 200 Rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panels: Regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panels: Steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Dimensions: 69-15/16 inches (1776 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Dimensions: 84 inches (2134 mm) high by width indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Crystal Collection Doors and Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 8000 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hardware: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Channel: Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hinge: Clip - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hinge: Clip - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Hinge: Pivot - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Hinge: Pivot - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Crystal Collection Doors and Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Crystal 9000 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hardware: Brass | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Channel: Aluminum | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hinge: Clip - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Hinge: Clip - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Hinge: Pivot - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Hinge: Pivot - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Thickness: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Thickness: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Thickness: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Solid Brass Semi-Frameless Door with Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage-D 4020 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Hinge: Piano. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panels: Framed. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Solid Brass Semi-Frameless Door and Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage-D 4021 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Hinge: Piano. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panels: Frameless. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Solid Brass Framed Door and Framed Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage-D 4550 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panels: Framed. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hinge: Piano - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hinge: Piano - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Solid Brass Framed Door with Frameless Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Vintage-D 4551 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panels: Frameless. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hinge: Piano - regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hinge: Piano - steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Stainless Steel Framed Doors and Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: #304 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass Dimensions: Size indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Panels: Frameless. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Hinge: Regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Hinge: Steam. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Thickness: 3/16 inch (4.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Glass Thickness: 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Glass Appearance: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Glass Appearance: Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Glass Appearance: As selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Glass Coating: Corrosion-resistant glass coating, ShowerGuard by Guardian. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | SPECIALTY ITEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Snap-In Extrusions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: FB 272 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model: FC 272 by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Solid Brass Extrusions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Brass extrusions by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Aluminum Extrusions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model: Aluminum extrusions by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product Line: Concerto hardware by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product Line: Symphony hardware by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Product Line: Wood hardware by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Product Line: Counterpoint hardware by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Product Line: C-Pull Collection hardware by American Shower Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Crystal. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | SS - Satin silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | BS - Brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | BB - Brite dip brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | TB - Tawny brass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | BR'D - Brushed brite dip silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | PC - Powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | SN - Satin nickel anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Custom anodized finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Custom colored finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Powder coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not proceed with Work until surfaces and conditions comply with requirements in manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installation: Comply with manufacturer's written installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install securely and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Install straight and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Test and adjust for proper operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protection and Cleaning: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protect installed materials from damage from construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Repair or replace damaged units. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Clean just prior to Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||