| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Morse Architectural , which is located at: 25811 74th Ave. S. Kent, WA 98032 Toll Free Tel: 800-325-7513 Tel: 253-852-1399 Fax: 800-411-8226 Email: request info Web: https://www.morsearchitectural.com [ Click Here ] for additional information. Morse Industries is delighted to relaunch under the M-D family umbrella as Morse Architectural. Morse Architectural will serve the commercial and residential glazing industry, ornamental metal fabricators, and the architectural design community with that same focus on customer delight that has been 40 years in the making. You can depend on the Morse Architectural team to deliver expert consultation, quality products, total project support, and to continue its signature customer centric culture for years to come. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Shower door system: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Gliding shower doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pivot shower doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Sliding shower doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Frameless shower system. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 30 00 - Tiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Include details of construction and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Minimum 2 year experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Frameless Showers, Pivot Shower Doors, Sliding Shower Doors: Manufacturer warrants that for a period of three years following the date of sale to customer, the frameless shower door hinges and shower enclosures are warranted against material defects and defects in workmanship. All warranty claims are subject to inspection by manufacturer prior to providing a remedy for the warranty claim. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Gliding Shower Doors: Manufacturer warrants that for a period of one year following the date of sale to customer, our gliding shower door kits and hardware are warranted against material defects and defects in workmanship. All warranty claims are subject to inspection by manufacturer prior to providing a remedy for the warranty claim. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Morse Architectural , which is located at: 25811 74th Ave. S.; Kent, WA 98032; Toll Free Tel: 800-325-7513; Tel: 253-852-1399; Fax: 800-411-8226; Email: request info; Web: https://www.morsearchitectural.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | SHOWER DOOR SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
Top Quality, High End Materials and Appearance .098 inch (2.5 mm) Heavy Walled SS Tubing Heavy-Duty 2-3/4 inches (70 mm) Japanese Ball Bearing Wheels provide ultra-smooth operation All necessary hardware included. All necessary sweeps and seals included. 180 lb (81 Kg) weight capacity. Accommodates 3/8 inch (9.5 mm) or 1/2 inch (12.7 mm) glass while maintaining 1-7/16 inches (36.5 mm) separation between the panels. Fixed Panel can be mounted wall to wall or wall to side lite Available in Bright Chrome, Brushed Nickel, and Oil Rubbed Bronze Finish 304 stainless steel with electroplated finish Roller Wheels allow slight vertical adjustment | ||||||||||||||||||||||||||||||||||||||||||||||||||
A. | Gliding Shower Door System | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Tranquility Gliding Shower Door Design by Morse Architectural. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Glass: 3/8 inch (9.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass: 1/2 inch (12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass Finish: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Finish: Obscure - rain pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Metal: Stainless steel 304 alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Metal Finish: Bright Chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Metal Finish: Brushed Nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Metal Finish: Oil Rubbed Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Tube to Fixed Glass Connector (2 x C70-2100). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Roller (4 x C70-2120). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Stopper (2 x C70-2160). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Stainless Steel Tube (0.098" Thick 1 x C70-2140*). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tube to Wall Connector (2 x C70-2101). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Floor Guide (1 x C70-2162). | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Vinyl Sweep (for 3/8" Glass (1 x V70-0050). | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Bulb Seal for 3/8" Glass (1 x V70-0060). | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Panel Seal for 3/8" Glass (1 x V70-0070). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Vinyl Sweep for 1/2" Glass (V70-0051). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Bulb Seal for 1/2" Glass (V70-0061). | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Panel Seal for 1/2" Glass (V70-0071). | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Round Handle (C70-2161). | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Tube Connector (C70-2102). | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Tube to 90 Degree Glass Connector (C70-2103). | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Internal Tube to Glass Connector (C70-2163). | |||||||||||||||||||||||||||||||||||||||||||||||||
Semi Frameless Design. Stylish, high quality pivot hinges. Simple Installation (Up to 3 inches (76 mm) of adjustment in width of unit). Full length magnetic strike. Vinyl drip deflector included. All hardware mounted through glass (No clamped or glued components). Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
B. | Pivot Shower Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Cascade Pivot Door Design by Morse Architectural. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shower Application: 27 inches (686 mm to 60 inches (1524 mm) by 72 inches (1829 mm) height. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Glass: Door Panel - 1/4 inch (6.4 mm) tempered safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass: Fixed Panel - 3/16 inch (4.8 mm) tempered safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass Finish: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Glass Finish: Obscure rain pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Construction: Full length magnetic strike. Vinyl drip deflector. Hardware mounted through glass (no clamped or glued components). | |||||||||||||||||||||||||||||||||||||||||||||||||
1/4" Glass Standard. Dual profile reversible header (Euro Style / Traditional). Euro Style Towel Bar Standard. Tempered Safety Glass with Polished Edges Available in Clear and P516 Obscure. All hardware mounted through glass (No clamped or glued components). Stay Clean Sill (Eliminates build up, easy to clean). Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
C. | Sliding Shower Doors: Semi Frameless Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Cascade Shower Door Design by Morse Architectural. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tub Application: 60" standard sized by 60" height | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Shower Application: 48" to 60" by 71" height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Glass: 1/4 inch (6.4 mm) clear tempered safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Glass: 3/16 inch (4.8 mm) obscure tempered safety glass - rain pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Polished bright chrome | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Provide towel bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | FRAMELESS SHOWER SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | U-Channels: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Size: 3/8 inch (9.5 mm) leg for 3/8 inch (9.5 mm) glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 3/4 inch (19 mm) leg for 3/8 inch (9.5 mm) glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: 3/8 inch (9.5 mm) leg for 1/2 inch (12.7 mm) glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: 3/4 inch (19 mm) leg for 1/2 inch (12.7 mm) glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Headers & Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Header (Reversible Style): 1-1/4 inches (31.75 mm) high by 1.080 inches (27.43 mm) wide. Provide insert for glass thickness scheduled and brass wall mount base anchor plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Series: Paladia Series Hinges by Morse industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hinges shall be self-centering, and contain a 0 degree return with reversible 5 degree pin. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Product; C50-0001 Beveled Edge Wall Mount H-Back Plate Hinge | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Product: C50-0018 Beveled Edge Pivot Floor / Ceiling Mount Hinge | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Product: B42-7469 Header Mount Adapter for Pivot Hinge | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Series: Roma Series Hinges by Morse industries. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Product: C50-0004 Square Edge Wall Mount Full Back Plate Hinge | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Product: C50-0011 Large Square Edge Wall Mount Full Back Plate Hinge (optional square gasket available by special order) | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Product: C50-0012 Large Square Edge Wall Mount Short Back Plate Hinge (optional square gasket available by special order) | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Clamps: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: C50-0031 Traditional Style Fixed Panel Clamp for 5/8 inch (16 mm) glass hole. Provide neoprene gaskets and fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Product: C50-0033 Square Edge - Hole in Glass Wall Mount Clamp for 3/4 inch (19 mm) glass hole. Provide neoprene gaskets and fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Product: C50-0034 Beveled Edge - Hole in Glass Wall Mount Clamp. Provide neoprene gaskets and fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Door Pulls: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: Polished bright chrome. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Finish: Brushed nickel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Oil rubbed bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Product: C60-0006 6 inches (152 mm) Back-to-Back Shower Door Pull (with removable washer). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Product: C60-0008 8 inches (203 mm) Back-to-Back Shower Door Pull (with removable washer). | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||