MasterFormat: 2014
SpecWizard: customize this spec    Download this Shower and Bath Enclosures Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Quality Enclosures, Inc. Shower and Bath Enclosures
 
         
SECTION 10 21 16
 
         
SHOWER AND BATH ENCLOSURES
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Quality Enclosures, Inc.; shower and bath enclosures.
This section is based on the products of Quality Enclosures, Inc., which is located at:
2025 Porter Lake Dr.
Sarasota, FL 34240
Tel: 941-378-0051
Fax: 941-377-9245
Email: request info
Web: http://www.qualityenclosures.com
[ Click Here ] for additional information.
Quality Enclosures, Inc. provides the highest quality shower enclosures and tempered glass with unmatched customer service. Consisting of multiple tempering and manufacturing facilities, Quality Enclosures is a company devoted to growth across its market, its employees and the communities it services.
From simple remodels to large multi-family construction projects, Quality Enclosures, Inc. guarantees on-time and accurate delivery as a way to ensure the needs of every customer are not only met but exceeded. We are vertically integrated to provide customers with multiple services, including glass tempering, enclosure manufacturing and production, welding and powder-coating.
With over 50 years of family tradition and values, Quality Enclosures, Inc. has become a leader in our industry and is unrivaled in both its level of service and craftsmanship of materials.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Shower and Bath Enclosures of the following types:
          1.Heavy glass enclosures (Pacific Series).
          2.Framed and semi-frameless enclosures (Atlantic Series).
          3.Bypass/slider enclosures (Gulf Series).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 07 91 23 - Backer Rods.
 
          C.Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
 
          D.Section 09 30 00 - Tiling.
 
          E.Section 22 40 00 - Plumbing Fixtures.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM D256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics.
          2.ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulation Materials.
 
          B.Aluminum Association (AA):
          1.AA Designation System for Aluminum Finishes.
 
          C.American National Standards Institute (ANSI):
          1.ANSI Z97.1.
 
          D.Consumer Product and Safety Commission (CPSC):
          1.16 CFR 1201 II - Safety Standard for Architectural Glazing Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          E.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Quality Enclosures, Inc., which is located at: 2025 Porter Lake Dr.; Sarasota, FL 34240; Tel: 941-378-0051; Fax: 941-377-9245; Email: request info; Web: http://www.qualityenclosures.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Shower enclosures made with heavy glass are the pinnacle of style and luxury and are often featured in the most elegant bathrooms. Their depth, bold presence, and timeless simplicity often give spa-like impressions on homeowners and guests. Delete if not required.
 
          2.2HEAVY GLASS ENCLOSURES
 
          A.Basis of Design: Pacific Series; as manufactured by Quality Enclosures, Inc.
          ** NOTE TO SPECIFIER ** Select glass thickness required. 3/8 inch is standard. Delete option not required.
          1.Glass Thickness: 3/8 inch (9.5 mm).
          2.Glass Thickness: 1/2 inch (13 mm).
          3.Glass Thickness: 3/8 inch (9.5 mm) door and 1/2 inch (13 mm) panel.
          ** NOTE TO SPECIFIER ** Select glass type required. Clear float glass is standard. Delete options not required.
          4.Glass Type: Clear float glass.
          5.Glass Type: Low iron, ultra clear glass.
          6.Glass Type: Pattern 62.
          7.Glass Type: Rain.
          8.Glass Type: Satin Etch.
          9.Glass Type: Aquatex.
          10.Glass Type: _____.
          11.Glass Type: As indicated on Drawings.
          12.Glass Type: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Select glass corner treatment required. Delete option not required.
          13.Glass Corners: Standard.
          14.Glass Corners: Mitered.
          ** NOTE TO SPECIFIER ** Glass protection is optional. Delete if not required.
          15.Glass Protection: Diamon-Fusion coating.
          16.Hardware:
          ** NOTE TO SPECIFIER ** Select hinges required. Delete options not required.
          a.Hinges: Washington Series.
          1)Deluxe Full Plate.
          2)Deluxe Adjustable Short Plate.
          3)Beveled H-Plate.
          4)Glass-to-Glass, 180 degree.
          5)Glass-to-Glass, 135 degree.
          b.Hinges: Lincoln Series.
          1)Heavy Duty Short Plate.
          2)Heavy Duty Full Plate.
          3)Heavy Duty Adjustable Short Plate.
          4)Heavy Duty Beveled Adjustable H-Plate.
          5)Heavy Duty Jamb-Mount Hinge.
          6)Glass-to-Glass, 180 degree.
          7)Glass-to-Glass, 135 degree.
          c.Hinges: Roosevelt Series.
          1)Deluxe Pivot-to-Wall.
          2)Deluxe Pivot Glass-to-Curb.
          3)Deluxe Pivot Glass-to-Header.
          ** NOTE TO SPECIFIER ** Select hardware required. Delete options not required.
          d.Deep u-channel.
          e.90 degree sleeve-over clamp.
          f.135 degree sleeve-over clamp.
          g.Adjustable sleeve-over clamp.
          h.Square glass clamp.
          i.Express mount clamp.
          j.Express mount clip.
          k.Wall-mount sleeve-over clamp, left.
          l.Wall-mount sleeve-over clamp, right.
          m.6 inch (152 mm) towel bar combo.
          n.8 inch (203 mm) towel bar combo.
          o.Back-to-back towel bar.
          p.8 inch (203 mm) C-pull.
          q.8 inch (203 mm) ladder pull.
          r.8 inch (203 mm) square handle.
          s.8 inch (203 mm) mitered handle.
          t.Polycarbonate L-angle with VGB, 1/2 x 1/2 inch (13 x 13 mm).
          u.Polycarbonate hard-H strike.
          v.Polycarbonate soft-H strike with fin.
          w.Polycarbonate wall seal.
          ** NOTE TO SPECIFIER ** Select hardware finish required. Chrome, brushed nickel, and oil rubbed bronze are standard finishes. Verify finish availability for selected hardware. Delete options not required.
          x.Hardware Finish: Chrome.
          y.Hardware Finish: Brushed Nickel.
          z.Hardware Finish: Oil Rubbed Bronze.
          aa.Hardware Finish: Matte Black.
          ab.Hardware Finish: Polished Nickel.
          ac.Hardware Finish: Platinum/Satin.
          ad.Hardware Finish: Powder Coated.
          1)Color: _____.
          2)Color: To be selected by Architect.
          ae.Hardware Finish: _____.
          af.Hardware Finish: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Select door width option required. 28 inches is standard, maximum width is 32 inches. Delete options not required.
          17.Door Width: 28 inches (711 mm).
          18.Door Width: 32 inches (813 mm).
          19.Door Width: _____.
          20.Configuration:
          ** NOTE TO SPECIFIER ** Select configuration(s) required. Listed dimensions are standard options. Maximum height is 84 inches. Delete options not required.
          a.Wall-Mount Door, No. 340.
          1)Height: 72 inches (1829 mm).
          2)Height: 76 inches (1930 mm).
          3)Height: 80 inches (2032 mm).
          4)Height: 84 inches (2134 mm).
          5)Height: _____.
          b.Pivot-Hinge Door, No. 340F.
          1)Height: 72 inches (1829 mm).
          2)Height: 76 inches (1930 mm).
          3)Height: 80 inches (2032 mm).
          4)Height: 84 inches (2134 mm).
          5)Height: _____.
          c.Wall-Mount Door and Panel, No. 300.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          d.Pivot Door and Panel, No. 300P.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          e.Glass-to-Glass Door and Panel, No. 300G.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          f.Wall-Mount Door and Half Panel, No. 320.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          g.Pivot Door and Half Panel, No. 320P.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          h.Glass-to-Glass Door and Half Panel, No. 320G.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          i.Panel, Glass-to-Glass Door, Panel, No. 350G.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          j.Panel, Pivot Door, Panel, No. 350P.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          k.Half Panel, Glass-to-Glass Door, Half Panel, No. 34JG.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          l.Half Panel, Pivot Door, Half Panel, No. 34JP.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          m.Wall-Mount Door, Panel, Angle, Panel, No. 301.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          n.Pivot Door, Panel, Angle, Panel, No. 301P.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          o.Glass-to-Glass Door, Panel, Angle, Panel, No. 301G.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          p.Wall-Mount Door, Half Panel, Angle, Half Panel, No. 330.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          q.Pivot Door, Half Panel, Angle, Half Panel, No. 330P.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          r.Glass-to-Glass Door, Half Panel, Angle, Half Panel, No. 330G.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          s.Wall-Mount Door, Panel, Angle, Half Panel, No. 302
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          t.Pivot Door, Panel, Angle, Half Panel, No. 302P.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          u.Glass-to-Glass Door, Panel, Angle, Half Panel, No. 302G.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          v.Neo Angle Glass-to-Glass Door with Panel, No. 306.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          w.Neo Angle Pivot Door with Panel, No. 306P.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 72 inches (1829 mm).
          13)Height: 76 inches (1930 mm).
          14)Height: 80 inches (2032 mm).
          15)Height: 84 inches (2134 mm).
          16)Height: _____.
          x.Neo Angle Glass-to-Glass Door, No. 346.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          y.Neo Angle Pivot Door, No. 346P.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          z.Neo Angle Glass-to-Glass Door Half Panels, No. 34A.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          aa.Neo Angle Pivot Door Half Panels, No. 34AP.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 72 inches (1829 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          ab.Neo Angle Glass-to-Glass Door with Half Panels, No. 30A.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: _____.
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          ac.Neo Angle Pivot Door with Half Panels, No. 30AP.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: _____.
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          ad.Neo Angle Glass-to-Glass Door with Two Returns, No. 34N.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: _____.
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          ae.Neo Angle Pivot Door with Two Returns, No. 34NP.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: _____.
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          af.Fixed Panel, 30P.
          1)Width: 36 inches (914 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 36 inches (914 mm).
          7)Height: 48 inches (1219 mm).
          8)Height: 60 inches (1524 mm).
          9)Height: 72 inches (1829 mm).
          10)Height: 76 inches (1930 mm).
          11)Height: 80 inches (2032 mm).
          12)Height: _____.
          ** NOTE TO SPECIFIER ** Simple, classic, and mechanically durable, our framed enclosures are engineered to last a lifetime. From just a simple door to an expanded multi-angle wrap-around enclosure, these are often one of the best and most economical design choices a homeowner can make.
Semi-Frameless shower enclosures are often the best way to meld elegant form and practical function. The key feature is the door: our doors open on a concealed hinge that allows a stunning, seamless presentation of the glass. Delete if not required.
 
          2.3FRAMED AND SEMI-FRAMELESS ENCLOSURES
 
          A.Basis of Design: Atlantic Series; as manufactured by Quality Enclosures, Inc.
          ** NOTE TO SPECIFIER ** Select system type required. Delete options not required.
          1.System Type: Framed.
          a.Fixed Panel Glass Thickness: 1/4 inch (6.4 mm).
          ** NOTE TO SPECIFIER ** Select door glass thickness required. Delete option not required.
          b.Door Glass Thickness: 5/32 inch (4.0 mm).
          c.Door Glass Thickness: 3/16 inch (4.8 mm).
          2.System Type: Semi-frameless.
          a.Glass Thickness: 1/4 inch (6.4 mm).
          3.System Type: Panoramic.
          a.Glass Thickness: 1/4 inch (6.4 mm).
          b.Polycarbonate strike between door and fixed panel.
          4.System Type: Hybrid.
          a.Door Glass Thickness: 1/4 inch (6.4 mm).
          b.Panel Glazing Thickness: 3/8 inch (9.5 mm).
          c.Polycarbonate strike between door and fixed panel.
          ** NOTE TO SPECIFIER ** Select glass type required. Clear float glass is standard. Delete options not required.
          5.Glass Type: Clear float glass.
          6.Glass Type: Low iron, ultra clear glass.
          7.Glass Type: Pattern 62.
          8.Glass Type: Rain.
          9.Glass Type: Satin Etch.
          10.Glass Type: Aquatex.
          11.Glass Type: Butt glaze panels.
          12.Glass Type: _____.
          13.Glass Type: As indicated on Drawings.
          14.Glass Type: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Glass protection is optional. Delete if not required.
          15.Glass Protection: Diamon-Fusion coating.
          16.Hardware:
          ** NOTE TO SPECIFIER ** Select hardware required. Delete options not required.
          a.Handle: Knock-on handle.
          b.Handle: 6 inch (152 mm) C-pull handle.
          c.Handle: _____.
          d.6 inch (152 mm) towel bar combo.
          e.8 inch (203 mm) towel bar combo.
          f.Back-to-back towel bar.
          ** NOTE TO SPECIFIER ** Select hardware finish required. Silver finish is standard. Delete options not required.
          g.Hardware Finish: Silver finish.
          h.Hardware Finish: Platinum/Satin.
          i.Hardware Finish: Brushed Nickel.
          j.Hardware Finish: Oil Rubbed Bronze.
          k.Hardware Finish: Powder Coated.
          1)Color: _____.
          2)Color: To be selected by Architect.
          l.Hardware Finish: _____.
          m.Hardware Finish: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Select door width option required. 26 or 30 inches is standard. Delete options not required.
          17.Door Width: 26 inches (660 mm).
          18.Door Width: 30 inches (762 mm).
          19.Door Width: _____.
          20.Configuration:
          ** NOTE TO SPECIFIER ** Select configuration(s) required. Listed dimensions are standard options. Maximum height is 84 inches. Delete options not required.
          a.Door, No. 640.
          1)Height: 67 inches (1702 mm).
          2)Height: 71 inches (1803 mm).
          3)Height: 72 inches (1829 mm).
          4)Height: 76 inches (1930 mm).
          5)Height: 80 inches (2032 mm).
          6)Height: _____.
          b.Door with Inline Panel, No. 600.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 67 inches (1702 mm).
          7)Height: 71 inches (1803 mm).
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: _____.
          c.Door with Half Panel, No. 649.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          d.Half Panel, Door, Full Panel, No. 609.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 67 inches (1702 mm).
          7)Height: 71 inches (1803 mm).
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: _____.
          e.Half Panel, Door, Half Panel, No. 64J.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          f.Half Panel, Door, Full Panel, Half Panel, No. 60J.
          1)Width: 40 inches (1016 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 67 inches (1702 mm).
          7)Height: 71 inches (1803 mm).
          8)Height: 72 inches (1829 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: _____.
          g.Door, Angle, Return Panel, No. 641.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          h.Door, Return Half Panel, No. 642.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          i.Door, Return Panel, Half Panel, No. 64B.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          j.Return Panel, Door, Half Panel, No. 64B.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          k.Door, Panel, Return Panel, No. 601.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          l.Door, Panel, Return Half Panel, No. 602.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          m.Door, Half Panel, Return Half Panel, No. 64L.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          n.Half Panel, Door, Return Half Panel, No. 64K.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          o.Half Panel, Door, Panel, Return Half Panel, No. 60K.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          p.Door, Panel, Return Panel, Half Panel, No. 60B.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          q.Return Panel, Door, Panel, Half Panel, No. 60B.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          r.Door, Panel, Half Panel, Half Return Panel, No. 60L.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          s.Half Panel, Door, Half Panel, Return Half Panel, No. 64I.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          t.Half Panel, Door, Panel, Half Panel, Return Half Panel, No. 60I.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          u.Neo Angle, No. 646.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          v.Neo Angle with 2 Half Panels, No. 64A.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          w.Neo Angle with Inline Panel, No. 606.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          x.Neo Angle with Inline, 2 Half Panels, No. 60A.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          y.Neo Angle with 1 Half Panel, No. 64W.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          z.Neo Angle with Inline Panel, 1 Half Panel, No. 60W
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          aa.Neo Angle, Full Panel, Door, Half Panel, Half Panel, No. 64M.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          ab.Neo Angle, Full Panel, Door, Full Panel, Half Panel, Half Panel, No. 60M.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          ac.Neo Angle with 4 Half Panels, No. 64N.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          ad.Neo Angle with Inline Panel and 4 Half Panels, No. 60N.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          ae.Neo Angle, Half Panel, Door, Full Panel, Half Panel, Half Panel, Half Panel, No. 60E.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          af.Neo Angle, Half Panel, Door, Half Panel, Half Panel, Half Panel, No. 64E.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          ag.Neo Angle with Return Panels, No. 64F.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          ah.Neo Angle with Inline Panel, 2 Return Panels, No. 60F.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          ai.Neo Angle with Return Half Panel, No. 64G.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          aj.Neo Angle with Inline Panel and Return Half Panel, No. 60G.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          ak.Neo Angle with Inline Half Panel, No. 64Y.
          1)Width: 36 x 40 inches (914 x 1016 mm).
          2)Width: 36 x 48 inches (914 x 1219 mm).
          3)Width: 36 x 60 inches (914 x 1524 mm).
          4)Width: 36 x 72 inches (914 x 1829 mm).
          5)Width: _____.
          6)Height: 71 inches (1803 mm).
          7)Height: 84 inches (2134 mm).
          8)Height: _____.
          al.Neo Angle with Inline Panel, Inline Half Panel, No. 60Y.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          am.Door with Neo Angle Half Panels, No. 64Z.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 71 inches (1803 mm).
          13)Height: 84 inches (2134 mm).
          14)Height: _____.
          an.Door with Inline Panel with Neo Angle Half Panels, No. 60Z.
          1)Width: 40 x 40 inches (1016 x 1016 mm).
          2)Width: 48 x 40 inches (1219 x 1016 mm).
          3)Width: 48 x 48 inches (1219 x 1219 mm).
          4)Width: 60 x 40 inches (1524 x 1016 mm).
          5)Width: 60 x 48 inches (1524 x 1219 mm).
          6)Width: 60 x 60 inches (1524 x 1524 mm).
          7)Width: 72 x 40 inches (1829 x 1016 mm).
          8)Width: 72 x 48 inches (1829 x 1219 mm).
          9)Width: 72 x 60 inches (1829 x 1524 mm).
          10)Width: 72 x 72 inches (1829 x 1829 mm).
          11)Width: _____.
          12)Height: 67 inches (1702 mm).
          13)Height: 71 inches (1803 mm).
          14)Height: 72 inches (1829 mm).
          15)Height: 76 inches (1930 mm).
          16)Height: 80 inches (2032 mm).
          17)Height: _____.
          ao.Fixed Panel, 60P.
          1)Width: 36 inches (914 mm).
          2)Width: 48 inches (1219 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 36 inches (914 mm).
          7)Height: 48 inches (1219 mm).
          8)Height: 60 inches (1524 mm).
          9)Height: 71 inches (1803 mm).
          10)Height: 72 inches (1829 mm).
          11)Height: 76 inches (1930 mm).
          12)Height: 80 inches (2032 mm).
          13)Height: _____.
          ** NOTE TO SPECIFIER ** A bypass unit is often best-used when space is limited or when easy access inside an entire enclosure is important. Delete if not required.
 
          2.4BYPASS/SLIDER ENCLOSURES
 
          A.Basis of Design: Gulf Series; as manufactured by Quality Enclosures, Inc.
          ** NOTE TO SPECIFIER ** Select system type required. Delete options not required.
          1.System Type: Framed bypass.
          a.Fixed Panel Glass Thickness: 1/4 inch (6.4 mm).
          ** NOTE TO SPECIFIER ** Select door glass thickness required. Delete option not required.
          b.Door Glass Thickness: 5/32 inch (4.0 mm).
          c.Door Glass Thickness: 3/16 inch (4.8 mm).
          2.System Type: Semi-frameless bypass.
          a.Fixed Panel Glass Thickness: 1/4 inch (6.4 mm).
          ** NOTE TO SPECIFIER ** Select door glass thickness required. Delete option not required.
          b.Door Glass Thickness: 1/4 inch (6.4 mm).
          c.Door Glass Thickness: 3/8 inch (9.5 mm).
          3.System Type: Euroglide.
          a.Glass Thickness: 3/8 inch (9.5 mm).
          b.One fixed panel and one sliding panel with finger-pull-style handle.
          4.System Type: Duet.
          a.Glass Thickness: 3/8 inch (9.5 mm).
          b.Two sliding doors with towel bars.
          5.System Type: Eclipse.
          a.Glass Thickness: 3/8 inch (9.5 mm).
          b.Pulls: Hockey puck-style.
          ** NOTE TO SPECIFIER ** Select glass type required. Clear float glass is standard. Delete options not required.
          6.Glass Type: Clear float glass.
          7.Glass Type: Low iron, ultra clear glass.
          8.Glass Type: Pattern 62.
          9.Glass Type: Rain.
          10.Glass Type: Satin Etch.
          11.Glass Type: Aquatex.
          12.Glass Type: Butt glaze panels.
          13.Glass Type: _____.
          14.Glass Type: As indicated on Drawings.
          15.Glass Type: To be selected by Architect.
          ** NOTE TO SPECIFIER ** Glass protection is optional. Delete if not required.
          16.Glass Protection: Diamon-Fusion coating.
          17.Hardware:
          ** NOTE TO SPECIFIER ** Select hardware required. Verify options available with selected configuration. Delete options not required.
          a.Handle: Knock-on handle.
          b.Handle: 6 inch (152 mm) C-pull handle.
          c.Handle: _____.
          d.8 inch (203 mm) C-pull.
          e.6 inch (152 mm) towel bar combo.
          f.8 inch (203 mm) towel bar combo.
          g.Towel bar.
          h.8 inch (203 mm) ladder pull.
          i.8 inch (203 mm) square handle.
          j.8 inch (203 mm) mitered handle.
          ** NOTE TO SPECIFIER ** Select hardware finish required. Delete options not required.
          k.Hardware Finish: Polished Chrome.
          l.Hardware Finish: Polished Stainless.
          m.Hardware Finish: Brushed Stainless.
          n.Hardware Finish: Oil Rubbed Bronze.
          o.Hardware Finish: Powder Coated.
          1)Color: _____.
          2)Color: To be selected by Architect.
          p.Hardware Finish: Matte Black.
          q.Hardware Finish: _____.
          r.Hardware Finish: To be selected by Architect.
          18.Configuration:
          ** NOTE TO SPECIFIER ** Select configuration(s) required. Listed dimensions are standard options. Maximum height is 84 inches. Delete options not required.
          a.Eclipse, No. E.
          1)Width: 58-60 inches (1473-1524 mm).
          2)Width: 60 inches (1524 mm).
          3)Width: 72 inches (1829 mm).
          4)Width: _____.
          5)Height: 64 inches (1626 mm).
          6)Height: 71 inches (1803 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          b.Duet, No. DU.
          1)Width: 58-60 inches (1473-1524 mm).
          2)Width: 60 inches (1524 mm).
          3)Width: 72 inches (1829 mm).
          4)Width: _____.
          5)Height: 64 inches (1626 mm).
          6)Height: 71 inches (1803 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          c.Euroglide, No. DS.
          1)Width: 58-60 inches (1473-1524 mm).
          2)Width: 60 inches (1524 mm).
          3)Width: 72 inches (1829 mm).
          4)Width: _____.
          5)Height: 64 inches (1626 mm).
          6)Height: 71 inches (1803 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          d.3/8 inch Heavy Glass Bypass, No. 1QO.
          1)Width: 58-60 inches (1473-1524 mm).
          2)Width: 60 inches (1524 mm).
          3)Width: 72 inches (1829 mm).
          4)Width: _____.
          5)Height: 64 inches (1626 mm).
          6)Height: 71 inches (1803 mm).
          7)Height: 76 inches (1930 mm).
          8)Height: 80 inches (2032 mm).
          9)Height: 84 inches (2134 mm).
          10)Height: _____.
          e.Semi-Frameless Bypass, No. FO.
          1)Width: 47-49 inches (1194-1245 mm).
          2)Width: 58-60 inches (1473-1524 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 55 inches (1397 mm).
          7)Height: 64 inches (1626 mm).
          8)Height: 71 inches (1803 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          f.Semi-Frameless Bypass with Inline Panel, No. FP.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
          g.Semi-Frameless Bypass with Inline Half Panel, No. GP.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          h.Semi-Frameless Bypass with Return Panel, No. GR.
          1)Width: 60 x 48 inches (1524 x 1219 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          i.Semi-Frameless Bypass with Return Half Panel, No. FR.
          1)Width: 60 x 48 inches (1524 x 1219 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
          j.Semi-Frameless Bypass with 2 Return Panels, No. GS.
          1)Width: 60 x 48 inches (1524 x 1219 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          k.Semi-Frameless Bypass with 2 Return Half Panels, No. FS.
          1)Width: 60 x 48 inches (1524 x 1219 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
          l.Framed Bypass, No. 60.
          1)Width: 47-49 inches (1194-1245 mm).
          2)Width: 58-60 inches (1473-1524 mm).
          3)Width: 60 inches (1524 mm).
          4)Width: 72 inches (1829 mm).
          5)Width: _____.
          6)Height: 55 inches (1397 mm).
          7)Height: 64 inches (1626 mm).
          8)Height: 71 inches (1803 mm).
          9)Height: 76 inches (1930 mm).
          10)Height: 80 inches (2032 mm).
          11)Height: 84 inches (2134 mm).
          12)Height: _____.
          m.Framed Bypass with Inline Panel, No. 82P.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
          n.Framed Bypass with Inline Half Panel, No. 81P.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          o.Framed Bypass with Return Panel, No. 82R.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          p.Framed Bypass with Return Half Panel, No. 81R.
          1)Width: 84 inches (2134 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
          q.Framed Bypass with 2 Return Panels, No. 82S.
          1)Width: 72 x 48 inches (1829 x 1219 mm).
          2)Width: _____.
          3)Height: 55 inches (1397 mm).
          4)Height: 64 inches (1626 mm).
          5)Height: _____.
          r.Framed Bypass with 2 Return Half Panels, No. 81S.
          1)Width: 72 x 48 inches (1829 x 1219 mm).
          2)Width: _____.
          3)Height: 67 inches (1702 mm).
          4)Height: 71 inches (1803 mm).
          5)Height: 84 inches (2134 mm).
          6)Height: _____.
 
          2.5MATERIALS
 
          A.Glass: Meet or exceed requirements of ANSI Z97.1 and 16 CFR 1201 II.
 
          B.Aluminum: 6463-T6 or 6436-T5.
          1.Finish: Anodized, AA-C31-A21.
 
          C.Polycarbonate: Lexan-141:
          1.Flexural Strength: Complying with ASTM D790.
          2.Izod Impact: Complying with ASTM D256.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Coordinate requirements for blocking to ensure adequate means for support and installation of shower and bath enclosures.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4ADJUSTING
 
          A.Inspect installation to verify secure and proper mounting.
 
          B.Test and adjust operation of all doors until smooth operation is achieved.
 
          3.5CLEANING AND PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Clean products in accordance with the manufacturer's recommendations.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION