MasterFormat: 2014
Download this Patient Bed Service Walls (Latitude) Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
WittRock Healthcare Patient Bed Service Walls (Latitude)
 
         
SECTION 10 25 13.60
 
         
PATIENT BED SERVICE WALLS (Latitude)
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Wittrock Healthcare Incorporated; medical headwalls.
This section is based on the products ofWittrock Healthcare Incorporated, which is located at:
8829 E. State Rd. 46
Greensburg, IN 47240
Phone: 812-222-0373
Email: sales@Wittrockhc.com
Web: www.Wittrockhc.com
[ Click Here ] for additional information.
In December 2016, Wittrock Woodworking purchased Architectural Products division of Hill-Rom and moved AP division into a dedicated over 70,000 sq. ft. manufacturing facility in Greensburg, Indiana. With this transaction, Wittrock Healthcare division has been born. With over 50 years in medical headwall and healthcare construction experience, we partner with health care providers to provide a total room solution that will exceed patients and care givers expectations.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Patient bed service walls (Latitude Headwall System).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section - .
 
          B.Section - .
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI):
          1.ANSI/UL 514A Metallic Outlet Boxes.
 
          B.American Society of Mechanical Engineers (ASME):
          1.ASME B16.22 Wrought Copper and Copper Alloy Solder Joint Pressure Fittings.
 
          C.California Building Code (CBC):
          1.Chapter 16, Section 1632A
 
          D.Compressed Gas Association (CGA):
          1.CGA-G-4.1 Cleaning Equipment for Oxygen Service.
          2.CGA V-5 Diameter Index Safety System (Non-interchangeable Low Pressure Connections for Medical Gas Applications).
 
          E.International Building Code (IBC):
          1.Chapter 16, Section 1621.
 
          F.National Fire Protection Association (NFPA):
          1.NFPA 70 National Electrical Code (NEC).
          2.NFPA 99 Health Care Facilities.
 
          G.National Electrical Manufacturers Association (NEMA).
 
          H.Underwriters Laboratories (UL):
          1.UL 94 - Standard for Safety of Flammability of Plastic Materials for Parts in Devices and Appliances Testing.
          2.UL 723 - Surface Burning Characteristics of Building Materials.
          3.UL 1047 - Isolated Power Systems Equipment.
          4.UL listed by Underwriters Laboratory Incorporated, Files E87763 and E55597.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's SPEC-DATA sheets.
          2.Catalog pages illustrating products to be incorporated into project.
          3.Material Safety Data Sheets (MSDS).
          4.Preparation instructions and recommendations.
          5.Storage and handling requirements and recommendations.
          6.Typical installation methods and instructions.
          7.Copy of general warranty offered by manufacturer.
          8.Operation and maintenance data for installed products.
          a.Manufacturer's instructions detailing maintenance requirements.
          b.Parts catalog giving showing complete list of available parts.
          c.Replacement parts with cuts and identifying numbers.
          ** NOTE TO SPECIFIER ** Samples of full-size actual products intended to illustrate products to be incorporated into the project. Sample submittals are commonly necessary for such characteristics as colors, textures and other appearance issues.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
          1.Plastic Laminates: 6 x 6 inches (150 x 150 mm) samples.
          ** NOTE TO SPECIFIER ** Use the following Paragraph when high value samples are submitted.
          2.Full Size Products: Return all samples to manufacturer upon verification.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
          1.Elevation of patient bed service wall showing ceiling height, layout of panels, locations of utility outlets and locations of accessories.
          2.Rough-in locations and dimensions.
          3.Details of mounting for framing, utility piping and wiring, service and access panels and accessories.
          4.Piping and wiring diagrams for utilities.
          ** NOTE TO SPECIFIER ** Coordinate with Field Quality Control in PART 3. When manufacturer's services are specified to verify installation, include following Paragraph. If no field inspections are required, delete the following Paragraph.
 
          E.Manufacturer's Certifications:
          1.Documentation verifying products specified are from a single manufacturer.
          2.Manufacturer's field reports.
          3.Verification of Manufacturer's Qualifications.
          4.Verification for Installer's Qualifications.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
          1.Having sufficient capacity to produce and deliver required materials without causing delay in work.
          2.Capable of providing field service representation during construction.
 
          B.Installer Qualifications: Company acceptable to the manufacturer and specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress.
          1.Location: As acceptable to Architect and provide temporary foundations and support.
          2.Intent: Demonstrate quality of workmanship, substrate preparation, operation of equipment, material application, and and visual appearance.
          3.Construct showing patient bed service wall work.
          4.Dimensions and Process: Full size and fully functioning patient bed service wall, using proposed procedures, colors, textures, finishes and quality of work.
          5.Accepted: Will demonstrate minimum standard of quality required for this work.
          6.Not Acceptable: Rebuild mock-up until satisfactory results are achieved.
          7.Do not proceed with work prior to receipt of written acceptance of mock-up.
          8.Retain mock-up during construction as standard for comparison with completed work.
          ** NOTE TO SPECIFIER ** Delete one of the following two subparagraphs.
          9.Approved mock-up may remain part of finished work.
          10.Remove mock-up and dispose of materials when no longer required and when directed by the Architect.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.Coordinate work of this Section with work of other trades for proper time and sequence in order to avoid construction delays.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with Section 01 61 00 - Common Product Requirements and manufacturer's written instructions and recommendations.
 
          B.Deliver materials in manufacturer's original packaging, with identification labels intact.
 
          C.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's general one year limited warranty against defects in material and workmanship. Complete warranty terms and conditions are available from the manufacturer.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: WittRock Healthcare, which is located at: 8829 E. State Rd. 46; Greensburg, IN 47240; Tel: 812-222-0373; Email: request info; Web: http://www.wittrockhc.com
 
          B.8829 E. State Rd. 46; Greensburg, IN 47240; ASD Tel: 812-222-0373; Email: sales@Wittrockhc.com; Web: www.Wittrockhc.com.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          C.Substitutions: Not permitted.
 
          D.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PATIENT BED SERVICE WALLS
          ** NOTE TO SPECIFIER ** Designed specifically for the unique requirements of settings such as the ICU, NICU and ED, the Wittrock Latitude arm system provides easy access to the patient and the head of the bed. Its flexible design means the bed can be placed wherever it makes the most sense; against the wall, away from the wall, toward the hallway or window. It's perfect for renovations, too, because it is secured to the floor and requires minimal ceiling support structure. Latitude allows caregivers to set up the arm configuration exactly as needed for gas, electric, and accessory access. Electric (not pneumatic) brakes create a safer, quieter environment.
 
          A.Basis of Design: Latitude Arm and Headwall System, as manufactured and supplied by Wittrock Healthcare Incorporated.
          1.Floor anchored, suspended system. One or two telescoping or fixed cantilevered arms. For intensive care units, neonatal intensive care units and emergency departments. A mobile headwall allowing patient beds, utilities and accessories to be placed in logical and easily accessed positions. Delivers medical gasses, electricity and other critical services. Head configurations supply up to 20 gas outlets for vacuums, oxygen and medical air. Flexible, well-balanced and easy to move.
          2.Features:
          a.Greater access to patient and head of bed.
          b.Bed can be positioned almost anywhere in the room.
          c.Ergonomically correct mobile arms and heads with intuitive controls.
          d.Custom-designed configuration so equipment is easy to place and use.
          e.System locks in place when brake switch is not engaged for added safety.
          f.Saves space- stows away when not in use and eliminates clutter on the floor.
          g.Compact design saves floor space.
          h.Quiet electric brakes minimize disturbance locks the arm and head in place.
          i.Multiple configurations provide greater design flexibility.
          j.Less complicated installation for either renovation or new construction.
          k.Allows space above the patient for lighting, lifts, or other equipment.
          l.When not in use, the system docks flatly against the wall.
 
          B.Performance and Design Requirements
          1.Standards Compliance:
          a.In accordance with local authorities having jurisdiction.
          b.Fire Performance:
          1)NFPA 70.
          2)NFPA 99.
          3)UL Listed product.
          c.CBC, Chapter 16, Section 1632A.
          d.IBC, Chapter 16, Section 1621.
          e.UL 94.
          f.UL 723.
          g.UL 1047.
          h.UL Listed, Files E87763 and E55597.
 
          C.Configuration:
          ** NOTE TO SPECIFIER ** Only one fixed length arm is available per system. If a single-arm unit is being specified with a fixed-length arm, the fixed-length arm must be installed in the upper position of the main support system. Single and dual arm system configurations are available.
          1.Main Support Structure:
          a.Single Gang Electrical Boxes: Up to eight for line or low voltage.
          b.Gang Nurse Call: Up to five.
          c.Dimensions (W x D): 33 x 8.5 inch (840 x 216 mm).
          d.Variable Ceiling Height: 8 to 10 ft (2438 x 3048 mm).
          ** NOTE TO SPECIFIER ** Delete upper arm type option not required.
          2.Upper Arm Type: Fixed.
          a.Length: 41.5 inches (1054 mm).
          b.Rotation: 190 degree from all to wall.
          c.Dimensions (H x W x L): 8 x 10.5 x 52 inches (203 x 267 x 1321).
          ** NOTE TO SPECIFIER ** Delete service head options not required.
          d.Service Head: 9000 Series.
          1)Net Payload: 302 lbs (137 kg).
          2)Gas Service Outlets: Up to 9.
          3)Electrical Receptacles: Up to 20.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 46.25 x 13.25 x 14.25 inches (1175 x 337 x 362 mm).
          e.Service Head: 4000 Series.
          1)Net Payload Maximum: 119 lbs (54 kg)
          2)Gas Service Outlets: Up to 4.
          3)Electrical Receptacles: Up to 4.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 26.25 x 13.25 x 14.25 inches (667 x 337 x 362 mm)
          3.Upper Arm Type: Telescoping.
          a.Telescoping Range: 41.5 to 64 inches (1054 to 1626 mm)
          b.Rotation: 190 degree from all to wall
          c.Dimensions (H x W x L): 8 x 10.5 x 52 to 74 inches (203 x 267 x 1321 to 1880 mm)
          ** NOTE TO SPECIFIER ** Delete service head option not required.
          d.Service Head: 9000 Series.
          1)Net Payload: 230 lbs (103.5 kg)
          2)Gas Service Outlets: Up to 7.
          3)Electrical Receptacles: Up to 16.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 46.25 x 13.25 x 14.25 inches (1175 x 337 x 362 mm).
          e.Service Head: 4000 Series.
          1)Net Payload Maximum: 119 lbs (54 kg)
          2)Gas Service Outlets: Up to 4.
          3)Electrical Receptacles: Up to 4.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 26.25 x 13.25 x 14.25 inches (667 x 337 x 362 mm)
          ** NOTE TO SPECIFIER ** Delete gas services option not required. Gas service configurations (medical air, oxygen, vacuum) depend upon unit configuration. See manufacturer's SPEC-DATA product sheet. Insert configuration requirements below, if not indicated on the drawings.
          f.Gas Services:
          1)Outlet Quantities:
          a)Medical air: ________.
          b)Oxygen: ________.
          c)Vacuum: ________
          g.Gas Services: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete lower arm type option not required.
          4.Lower Arm Type: Fixed.
          a.Length: 41.5 inches (1054)
          b.Rotation: 190 degree from all to wall
          c.Dimensions (H x W x L): 8 x 10.5 x 52 inches (203 x 267 x 1321).
          ** NOTE TO SPECIFIER ** Delete service head options not required.
          d.Service Head: 9000 Series.
          1)Net Payload: 302 lbs (137 kg).
          2)Gas Service Outlets: Up to 9.
          3)Electrical Receptacles: Up to 20.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 46.25 x 13.25 x 14.25 inches (1175 x 337 x 362 mm).
          e.Service Head: 4000 Series.
          1)Net Payload Maximum: 119 lbs (54 kg)
          2)Gas Service Outlets: Up to 4.
          3)Electrical Receptacles: Up to 4.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 26.25 x 13.25 x 14.25 inches (667 x 337 x 362 mm).
          5.Lower Arm Type: Telescoping.
          a.Telescoping Range: 41.5 to 64 inches (1054 to 1626 mm)
          b.Rotation: 190 degree from all to wall
          c.Dimensions (H x W x L): 8 x 10.5 x 52 to 74 inches (203 x 267 x 1321 to 1880 mm)
          ** NOTE TO SPECIFIER ** Delete service head option not required.
          d.Service Head: 9000 Series.
          1)Net Payload: 230 lbs (103.5 kg)
          2)Gas Service Outlets: Up to 7.
          3)Electrical Receptacles: Up to 16.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 46.25 x 13.25 x 14.25 inches (1175 x 337 x 362 mm).
          e.Service Head: 4000 Series.
          1)Net Payload Maximum: 119 lbs (54 kg)
          2)Gas Service Outlets: Up to 4.
          3)Electrical Receptacles: Up to 4.
          4)Low Voltage or Data Ports: 4.
          5)Accessory Tracks: 4.
          6)GCX Style Track for Monitor: 1.
          7)Gang Nurse Call: 1 or 2.
          8)Head Rotation: 330 degrees.
          9)Dimension (H x W x D): 26.25 x 13.25 x 14.25 inches (667 x 337 x 362 mm)
          ** NOTE TO SPECIFIER ** Delete gas services option not required.
          f.Gas Services:
          1)Outlet Quantities:
          a)Medical Air: ________.
          b)Oxygen: ________.
          c)Vacuum: ________
          g.Gas Services: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete delete color option not required.
          6.Color: ________.
          7.Color: As selected by Architect from Manufacturer's selection.
          ** NOTE TO SPECIFIER ** Delete track style options not required.
          8.Track Style: Fairfield.
          9.Track Style: GCX.
          10.Track Style: Wittrock.
 
          D.Storage Options:
          ** NOTE TO SPECIFIER ** Delete storage options not required.
          1.Storage: Universal holders.
          2.Storage: Storage baskets.
          3.Storage: Rail mount baskets.
          4.Storage: Pivoting baskets.
          5.Storage: Swivel shelves.
 
          E.Lighting: Utility lights.
 
          F.Equipment: Options:
          ** NOTE TO SPECIFIER ** Delete equipment options not required.
          1.Monitor arm.
          2.Tilt swivel monitor arm.
          3.Utility/bottle.
          4.Bird Blender
          5.Resuscitator bag holder.
          6.Slide mounted utility post.
          7.Cable organizer.
          8.Transfer pole.
          9.STAT clock/timer.
          10.Long and short utility post.
          11.Integrated diagnostic system.
          12.Aneroid sphygmomanometer.
          13.Aneroid mount and cuff basket.
          14.Infusion support arm.
          15.Infusion management device rack.
          16.Infusion pump holder.
          17.Horizontal accessory rail.
          18.Vertical and horizontal cord wrap.
          19.Puritan Bennett humidifier holder.
          20.Utility mount post .
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Ensure structure or substrate is adequate to support patient headwall.
 
          C.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
          1.Coordinate patient bed service wall work with work of other trades for proper time and sequence to avoid construction delays.
          2.Install patient bed service walls plumb and level.
          3.Accurately fit, align, securely fasten and install free from distortion or defects.
 
          3.4FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** Specify requirements if manufacturers are to provide field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Manufacturer's field reports are included under PART 1, Submittals.
 
          A.Manufacturer Services: Coordinate with requirements specified in appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Use the following Subparagraphs only when manufacturer's field services are provided and are required to verify the quality of the installed components. Establish the number and duration of periodic site visits required by manufacturer and specify below. Consult manufacturer for services required. Delete if field services are not required.
          1.Review work involved in handling, installation, application, protection, and cleaning of products and submit written reports in acceptable format to verify compliance of work with Contract.
          2.Provide manufacturer's field services, consisting of product use recommendations and periodic site visits for product installation inspection in accordance with manufacturer's instructions.
          3.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          a.Schedule site visits to inspect work at stages listed:
          1)After delivery and storage of products.
          2)When preparatory work is complete, but before installation begins.
          3)Work Completion Stage: 25 percent.
          4)Work Completion Stage: 60 percent.
          5)Work Completion Stage: 100 percent. After cleaning is carried out.
          b.Obtain reports within three days of review and submit immediately to the Architect.
 
          B.Adjust components and systems for correct function and operation in accordance with manufacturer's written instructions.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION