SECTION 10 26 13
CORNER GUARDS AND FLOOR-MOUNTED RAILS
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER **McCue Corp.; corner guards and floor-mounted rails.
This section is based on the products of McCue Corp. which is located at:
13 Centennial Dr.
Peabody, MA 01960
Toll Free: (800) 800-8503
Tel: (978) 741-8500
Fax: (978) 741-2542
Web:www.mccue.com
Click Here for additional information.
McCue creates new, innovative products that provide the highest-quality asset protection and damage prevention for your business. We help you protect your building, your equipment, and your people and your vendors.
** NOTE TO SPECIFIER ** Delete product types not required.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 06 41 14 - Plastic Laminate Faced Architectural Cabinets (064110) - Architectural Wood Casework.
C.
Section 10 26 41 - Bullet Resistant Panels.
D.
Section 10 26 41 - Bullet Resistant Panels.
G.
Section 33 12 23 - Water Utility Pumping Stations.
H.
Section 11 42 00 - Food Preparation Equipment.
I.
Section 11 00 00 - EQUIPMENT (101200) - Display Cases.
J.
Section 11 21 53 - Barber and Beauty Shop Equipment (112100) - Retail and Service Equipment.
K.
Section 11 21 53 - Barber and Beauty Shop Equipment (112200) - Refrigerated Display Equipment.
L.
Section 12 30 00 - Casework (123559) - Display Casework.
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of product and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
** NOTE TO SPECIFIER ** Delete samples if not required.
C.
Verification Samples: For each product and accessory selected provide samples representing actual products and accessories to be installed.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
** NOTE TO SPECIFIER ** We stand behind every product we offer. It's as simple as that. If a product has a defect in materials or workmanship, we will, for a period of twelve months, replace the product at no cost to you. All issues will be rectified within (30) days from the time you alert us there is a problem. We cannot, however, be responsible for any misuse or misapplication of our products. Delete warranty if not required.
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
B.
Warranty Period: One year from date of Substantial Completion.
A.
Acceptable Manufacturer: McCue Corp., which is located at: 13 Centennial Dr.; Peabody, MA 01960; Toll Free Tel: 800-800-8503; Tel: 978-741-8500; Fax: 978-741-2542; Email: request info (rwest@mccue.com); Web: www.mccuecorp.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete if not required.
** NOTE TO SPECIFIER ** FlexCore Stainless Steel is ideal for retailers who want the simple, clean look of stainless without sacrificing strength. It's packed with impact-absorbing flex technology that takes big hits from a pallet or floor scrubber and still stands up straight. Use in place of plate mounted bollards for improved performance and aesthetics. Delete if not required.
A.
Stainless Steel Post Guards:
1.
Basis of Design: FlexCore Stainless Steel as manufactured by McCue Corp.
2.
Material: Stainless steel.
d.
Concrete anchor: 3/4 x 5 inch (19 x 127 mm), self-threading, anti-rotation.
4.
Diameter: 3 inches (76 mm).
** NOTE TO SPECIFIER ** Select height required. Delete height not required.
5.
Height: 24 inches (610 mm).
6.
Height: 32 inches (810 mm).
** NOTE TO SPECIFIER ** UniGuard 150 is designed to protect security sensors, exposed corners and refrigeration cases from expensive accidental impacts, UniGuard 150's plastic safety top is customer friendly and offers the opportunity for accent colors. Delete if not required.
B.
Corner Guard with Plastic Safety Top:
1.
Basis of Design: UniGuard 150 as manufactured by McCue Corp.
2.
Materials: Stainless steel pipe with impact resistant HDPE top.
3.
Low profile to blend into store decor.
4.
Lifts out for easy cleaning.
** NOTE TO SPECIFIER ** Select height required. Delete heights not required.
5.
Height: 12 inches (309 mm).
6.
Height: 18 inches (461 mm).
7.
Height: 24 inches (613 mm).
8.
Projection: 2.125 inches (54 mm) to center of pipe.
9.
Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Select color required. Delete color not required.
** NOTE TO SPECIFIER ** UniGuard 150 is designed to protect security sensors, exposed corners and refrigeration cases from expensive accidental impacts, UniGuard 150's plastic safety top is customer friendly and offers the opportunity for accent colors. Delete if not required.
C.
Stainless Steel Rod Corner Guard:
1.
Basis of Design: UniGuard 75 as manufactured by McCue Corp.
2.
Materials: 3/4 inch (19 mm) stainless steel rod.
3.
Low profile to blend into store decor.
4.
Lifts out for easy cleaning.
5.
Height: 7.2 inches (184 mm).
6.
Projection: 2.125 inches (54 mm) to center of pipe.
7.
Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Our Corner Guards protect valuable corners from damage. They mount right up against the case, eliminating tripping hazards. They're also removable for thorough cleaning. Delete if not required.
D.
Plastic Solid Corner Guard:
1.
Basis of Design: Corner Guard Standard as manufactured by McCue Corp.
2.
Materials: HDPE with stainless steel legs and strike plate.
3.
Slim design installs tight to corners.
4.
Leg posts adjust up to 1/4 inch (6 mm) in each direction for strong fit and easy removal.
5.
Built-in wrench for quick removal and replacement to facilitate floor cleaning.
6.
Integrated handle for easy carrying and positioning.
** NOTE TO SPECIFIER ** Select height required. Delete heights not required.
7.
Height: 12 inches (305 mm).
8.
Height: 18 inches (457 mm).
9.
Height: 24 inches (610 mm).
10.
Width: 4.25 inches (108 mm).
11.
Depth: 4.6 inches (117 mm).
12.
Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Select color required. Delete color not required.
** NOTE TO SPECIFIER ** Our adjustable stainless steel corner guards provide the simple and clean look of stainless with the same scope of protection of our plastic corner guards. Installation is made even easier with our patented twist-and-lock technology. Delete if not required.
E.
Stainless Steel Solid Corner Guard:
1.
Basis of Design: Corner Guard Stainless as manufactured by McCue Corp.
2.
Material: 13 gauge (0.090 inch) stainless steel.
3.
Slim design installs tight to corners.
4.
Leg posts adjust up to 1/4 inch (6 mm) in each direction for strong fit and easy removal.
5.
Built-in wrench for quick removal and replacement to facilitate floor cleaning.
7.
Brushed stainless steel finish.
** NOTE TO SPECIFIER ** Select height required. Delete heights not required.
8.
Height: 12 inches (305 mm).
9.
Height: 18 inches (457 mm).
10.
Height: 24 inches (610 mm).
11.
Width: 3 inches (76mm).
12.
Depth: 4.6 inches(117mm).
13.
Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Guidance Rail provides a superb modular barrier system to suit all retail store configurations. It is a perfect fit for customer queuing systems & in-store cart storage areas. Delete if not required.
A.
Guidance Rail Barrier: Modular barrier system.
1.
Basis of Design: Guidance Rail as manufactured by McCue Corp.
2.
Interlocking design for easy installation.
** NOTE TO SPECIFIER ** Select material required. Delete material not required.
** NOTE TO SPECIFIER ** Chrome plated finish is standard, powder coated finish is optional. Select finish required. Delete finish not required.
4.
Material: Stainless steel.
** NOTE TO SPECIFIER ** Delete components not required.
1)
Diameter: 1.9 inches (48 mm).
2)
Height: 42.5 inches (1080 mm).
1)
Diameter: 1.9 inches (48 mm).
2)
Height: 42.5 inches (1080 mm).
1)
Diameter: 1.9 inches (48 mm).
2)
Height: 42.5 inches (1080 mm).
1)
Diameter: 1.9 inches (48 mm).
2)
Height: 42.5 inches (1080 mm).
1)
Diameter: 1.6 inches (41 mm).
2)
Length: 59 inches (1499 mm).
1)
Diameter: 1.6 inches (41 mm).
2)
Length: 68 inches (1727 mm).
7.
Mounting: 3 concrete anchors.
** NOTE TO SPECIFIER ** CartStop RE absorbs and redistributes impact energy while stopping floor polishers, stock carts and pallet jacks. The reversible cover dramatically extends the lifespan of the product. Just turn it over to keep it looking as good as the day it was installed. Delete if not required.
B.
Reversible Cart Stop Rail:
1.
Basis of Design: CartStop RE as manufactured by McCue Corp.
2.
Provides 90 degrees of protection to eliminate the need for additional corner protection.
3.
Removable for easy cleaning.
4.
Covers are reversible for longer lifespan.
5.
Materials: Recycled polycarbonate, aluminum, and stainless steel.
** NOTE TO SPECIFIER ** Delete components not required.
a.
Pre-Assembled Sections:
1)
Width: 1 inches (25 mm).
2)
Height: 7 inches (178 mm).
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
3)
Length: 4 feet (1219 mm).
4)
Length: 8 feet (2438 mm).
5)
Length: 12 feet (3658 mm).
b.
Pre-Assembled Corner Guards:
1)
Section Width: 1 inches (25 mm).
2)
Height: 7 inches (178 mm).
** NOTE TO SPECIFIER ** Select size(s) required. Delete size(s) not required.
3)
Size: 1 foot x 1 foot (305 x 305 mm).
4)
Size: 2 foot x 2 foot (610 x 610 mm).
5)
Size: 4 foot x 4 foot (1219 x 1219 mm).
c.
Aluminum End Cap with Self Tapping Screws.
d.
Black Rubber 90 degree Corner.
** NOTE TO SPECIFIER ** Select color required. Delete colors not required.
11.
Color: 105 Steel Gray.
** NOTE TO SPECIFIER ** Reliable protection from wild-eyed floor polishers and out-of-control stock carts. CartStop Super is great for high volume areas including warehouse stores and cart storage areas. Delete if not required.
C.
High Volume Cart Stop Rail:
1.
Basis of Design: CartStop Super as manufactured by McCue Corp.
2.
Absorbs and redistributes impact energy while stopping floor polishers, stock carts and pallet jacks.
3.
Removable for easy cleaning.
4.
Materials: Recycled polycarbonate, aluminum, and stainless steel.
** NOTE TO SPECIFIER ** Delete components not required.
a.
Pre-Assembled Sections:
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
1)
Length: 4 feet (1219 mm).
2)
Length: 8 feet (2438 mm).
3)
Length: 12 feet (3658 mm).
b.
Aluminum Cover Extrusion:
1)
Length: 141.75 inches (3600 mm).
c.
Rigid Bumper Extrusion:
1)
Length: 12 feet (3658 mm).
d.
Aluminum End Cap with Self Tapping Screws.
e.
Stainless Steel Leg with Set Screws.
f.
Flange Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Select color required. Delete colors not required.
** NOTE TO SPECIFIER ** CartStop Stainless Steel Rail is ideal for the retailer who wants the simple, clean look of stainless steel without sacrificing strength. This floor mounted rail keeps walls, cases and fixtures looking new. Delete if not required.
D.
Stainless Steel Cart Stop Rail:
1.
Basis of Design: CartStop Stainless Steel as manufactured by McCue Corp.
2.
Polished stainless steel blends into store decor.
3.
Protects walls, cases, and fixtures.
4.
Semi-permanent installation allows fore easy replacement.
5.
Material: Type 201 or 304 stainless steel.
** NOTE TO SPECIFIER ** Delete components not required.
a.
Pre-Assembled Sections:
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
1)
Length: 8 feet (2438 mm).
2)
Length: 12 feet (3658 mm).
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
1)
Length: 96 inches (2438 mm).
2)
Length: 144 inches (3658mm)
g.
Flange Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
** NOTE TO SPECIFIER ** Square CartStop Stainless Steel Rail is a modern choice for a retailer who wants the simple, clean look of stainless steel without sacrificing strength. The floor mounted rail keeps walls, cases and fixtures looking new. Delete if not required.
E.
Square Stainless Steel CartStop Rail.
1.
Basis of Design: CartStop Square Stainless Steel as manufactured by McCue Corp.
2.
Polished stainless steel blends into store decor.
3.
Protects walls, cases, and fixtures.
4.
Semi-permanent installation allows for easy replacement.
5.
Material: Type 201 or 304 stainless steel.
** NOTE TO SPECIFIER ** Delete components not required.
a.
Pre-Assembled Sections:
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
1)
Length: 8 feet (2438 mm).
2)
Length: 12 feet (3658 mm).
** NOTE TO SPECIFIER ** Select length(s) required. Delete lengths not required.
1)
Length: 96 inches (2438 mm).
2)
Length: 144 inches (3658mm)
g.
Flange Anchor Kit: Stainless steel mounting sleeve and plastic anchor.
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
A.
Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction.
B.
Anchor components as recommended by manufacturer. Install level and plumb.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION