Customize this spec with SpecWizard
Download SECTION 10 28 13 WASHROOM ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 28 13
WASHROOM ACCESSORIES
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Georgia-Pacific Consumer Products LP; washroom accessories.
This section is based on the products of Georgia-Pacific Consumer Products LP, which is located at:
133 Peachtree St. N.E.
Atlanta, GA 30303
Toll Free Tel: 866-HELLOGP (435-5647)
Email: request info (Michael.Barnett@GAPAC.com)
Web: www.gppro.com
[ Click Here ] for additional information.
Georgia-Pacific Professional is a leading provider of hygienic dispensing systems, towels, tissues, soaps, air fresheners, wipers, cups, cutlery and napkins. We provide a range of products to market segments including office buildings, healthcare, education, manufacturing and foodservice.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Tissue dispensers.
B.
Automated towel dispensers.
C.
Trash receptacles.
D.
Mechanical towel dispensers.
E.
Door tissue dispenser.
F.
Toilet seat cover dispenser.
G.
Soap dispensers.
H.
Fragrance dispensers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Americans with Disabilities Act Accessibility Guidelines (ADA).
B.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Product Data:
1.
Provide Manufacturer's product data sheets for products specified, indicating size, and finish selection.
2.
Schedule: Schedule accessories by room; identify room name/number, type and quantity of accessories to be installed, and mounting heights.
B.
LEED® Requirements: indicate products with features that contribute to the project sustainability goals.
1.
Recycled Content: state percentages of pre-consumer and post-consumer recycled content.
2.
Regional Materials: state distance between manufacturer and project in miles.
C.
Samples: One of each accessory, as requested.
D.
Quality Assurance Submittals:
1.
Manufacturer's installation instructions for each specified product.
2.
Documentation of Manufacturer's Qualifications.
E.
Closeout Submittals:
1.
Maintenance Data: Warranty per manufacturer, cleaning and maintenance instructions, and replacement parts.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
C.
Obtain products from single manufacturer when possible.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Provide manufacture's warranties:
1.
1 year warranty: Standard for all models unless noted otherwise.
2.
10 year warranty:
a.
enMotion® Stainless Recessed Automated Touchless Towel Dispenser.
b.
Compact® Stainless Steel Side-By-Side Double Roll Bathroom Tissue.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Georgia-Pacific Consumer Products LP, which is located at: 133 Peachtree St. N.E.; Atlanta, GA 30303; Toll Free Tel: 866-HELLOGP (435-5647); Email: request info (Michael.Barnett@GAPAC.com); Web: www.gppro.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
TISSUE DISPENSERS
 
** NOTE TO SPECIFIER ** Vertical Compact Quad® tissue dispenser in stainless offers a 50% increase in capacity over Compact® High Capacity dispensers for continuous service and reduced risk of run-out. Delete if not required.
 
A.
Vertical Four Roll Coreless Tissue Dispenser:
1.
Product: Model 56748 - Stainless Steel GP Compact® Quad SS.
2.
Overall Dimensions: 11.750 inches W x 6.900 inches D x 13.250 inches H (298 mm x 175 mm x 337 mm).
3.
Capacity: 6,000 2-ply or 12,000 1-ply sheets by utilizing four large diameter rolls.
4.
Cover and Housing: Formed stainless steel. Interior walls constructed of ABS plastic.
5.
Operation: Four roll vertical coreless bathroom tissue dispensing system in stainless steel. Rolls face forward to minimize tabbing with a dependable roll advancing system for extended service.
 
** NOTE TO SPECIFIER ** Coreless bath tissue dispensing system provides up to 6000 sheets in a side-by-side configuration. Attractive Compact double roll, side-by-side coreless bathroom tissue dispensing system provides up to six times the capacity of single standard 2-ply rolls while maintaining your professional look. This dispenser delivers 3000 sheets of quality 2-ply tissue or 6000 sheets 1-ply for continuous service and increased patron satisfaction. Delete if not required.
 
B.
Side-By-Side Double Roll Bathroom Tissue Dispenser:
1.
Product: Model 56798 - Stainless Steel GP Compact® SS.
2.
Overall Dimensions: 10.12 inches W x 6.75 inches H x 7.12 inches D (257 mm x 171 mm x 181 mm).
3.
Capacity: 2 rolls of Compact 2- ply coreless bath tissue.
4.
Cover and Housing: Formed stainless steel. Interior walls constructed of ABS plastic.
5.
Operation: Double roll, side-by-side coreless bathroom tissue dispensing system. A transfer paddle prevents access to a new roll before the current roll is completely used up.
 
** NOTE TO SPECIFIER ** Enhance your washroom with stainless Compact tissue dispenser designed to look sleek & sanitary. Our attractive Compact vertical double roll coreless bathroom tissue dispenser provides up to six times the capacity of single standard 2-ply rolls while maintaining your professional look. This dispenser delivers 3000 sheets of quality 2-ply tissue for continuous service and increased patron satisfaction. Delete if not required.
 
C.
Vertical Double Roll Bathroom Tissue Dispenser:
1.
Product: Model 56782 - Stainless Steel GP Compact® SS.
2.
Overall Dimensions: 6 inches W x 13.5 inches H x 6.5 inches D (152 mm x 343 mm x 165 mm).
3.
Capacity: 2 rolls of Compact 2- ply coreless bath tissue.
4.
Cover and Housing: Formed stainless steel. Interior walls constructed of ABS plastic.
5.
Operation: Vertical double roll coreless bathroom tissue dispenser. Automatic drop down feature provides continuous service.
 
** NOTE TO SPECIFIER ** High-capacity 9 inches (229 mm) jumbo junior tissue dispenser for aesthetics and durability you can count on. Delete if not required.
 
D.
Stainless Steel Jumbo Bathroom Tissue Dispenser:
1.
Product: Model 59448 - Stainless Steel GP SS Jumbo Jr. Bathroom Tissue Dispenser.
2.
Overall Dimensions: 10.750 inches W x 4.440 inches D x 10.750 inches H (273 mm x 113 mm x 273 mm).
3.
Capacity: One roll up to 9 inches in diameter for continuous service.
4.
Cover and Housing: Stainless steel design. Covered, key-lock dispenser.
 
** NOTE TO SPECIFIER ** Durable steel 12 inches (305 mm) Sr. jumbo tissue dispenser for cost-saving performance you can count on. This durable, high-capacity 12 inches (305 mm) Sr. jumbo bath tissue dispenser holds one roll up to 12 inches (305 mm) in diameter each--the equivalent of 11.5 rolls of standard 2-ply tissue. This attractive stainless steel dispenser complements any decor. A covered, key-lock design protects against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
E.
Stainless Steel Jumbo Bathroom Tissue Dispenser:
1.
Product: Model 59449 - Stainless Steel GP SS Jumbo Sr. Bathroom Tissue Dispenser
2.
Overall Dimensions: 14.250 inches W x 4.440 inches D x 14.250 inches H (362 mm x 113 mm x 362 mm).
3.
Capacity: One roll up to 12 inches (305 mm) in diameter for continuous service.
4.
Cover and Housing: Stainless steel design. Covered, key-lock dispenser.
 
** NOTE TO SPECIFIER ** Attractive Compact double roll, side-by-side coreless bathroom tissue dispensing system provides up to six times the capacity of single standard 2-ply rolls while maintaining your professional look. This dispenser delivers 3000 sheets of quality 2-ply tissue or 6000 sheets 1-ply for continuous service and increased patron satisfaction. Featuring a transfer paddle to prevent access to a new roll before the current roll is completely used up, this dispenser offers one of the most cost-effective solutions for high-capacity toilet paper dispensing. Delete if not required.
 
F.
Side-By-Side Double Roll Bathroom Tissue Dispenser:
1.
Product: GP Compact® Side-By-Side Double Roll Bathroom Tissue Dispenser.
2.
Overall Dimensions: 10.120 inches W x 7.120 inches H by 6.750 inches D (257 mm x 181 mm x 197 mm).
3.
Capacity: 2 rolls of Compact 2- ply coreless bath tissue. 3000 2-Ply sheets or 6000 1-ply sheets.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
4.
Model 56783 GP Compact® Splash Blue Side-By-Side Double Roll Bathroom Tissue Dispenser.
a.
Cover: Low maintenance, impact resistant polymer material.
5.
Model 56784 GP Compact® Translucent Smoke Side-By-Side Double Roll Bathroom Tissue Dispenser.
a.
Cover: Low maintenance, impact resistant polymer material.
6.
Model 56796 GP Compact® Brushed Stainless Steel Finish Side-By-Side Double Roll Bathroom Tissue Dispenser.
a.
Cover: Low maintenance, brushed stainless steel material.
7.
Model 56797 GP Compact® Translucent White Side-By-Side Double Roll Bathroom Tissue Dispenser.
a.
Cover: Low maintenance, impact resistant polymer material.
 
** NOTE TO SPECIFIER ** This double-roll, covered bath tissue dispenser is designed to reduce maintenance time, minimize outages and reduce waste, making it ideal for high-traffic areas, office buildings, healthcare and foodservice facilities. The system is designed to hold up to 2 rolls 1,000 sheet 2-ply, or 2 rolls 1800 sheets 1-ply tissue (Two roll up to 4 inches (102 mm) width) making this dispensing system a cost-effective solution for your high-traffic needs. Sliding gate mechanism helps ensure full utilization of the stub roll, eliminating stub roll waste. Dispenser can be mounted vertically or horizontally. Delete if not required.
 
G.
Two Roll Side-by-Side Covered Bathroom Tissue Dispenser:
1.
Product: Model 59206 GP Georgia-Pacific® Translucent Smoke Two Roll Side-by-Side Covered Bathroom Tissue Dispenser.
2.
Overall Dimensions: 13.580 inches W x 5.730 inches D x 8.590 inches H (345 mm x 146 mm x 218 mm).
3.
Capacity: 2 rolls 1,000 sheet 2-ply, or 2 rolls 1800 sheets 1-ply tissue. Two roll up to 4 inches (102 mm) width.
4.
Cover and Housing: Low maintenance, impact resistant polymer material.
 
** NOTE TO SPECIFIER ** Attractive Compact Quad® four roll vertical coreless bathroom tissue dispensing system holds up to 6,000 2-ply or 12,000 1-ply sheets while maintaining your professional look. Rolls face forward to minimize tabbing and comes with a dependable roll advancing system for extended service and increased patron satisfaction. Delete if not required.
 
H.
Vertical Four Roll Coreless Tissue Dispenser:
1.
Product: GP Compact Quad® Vertical Four Roll Coreless Tissue Dispenser
2.
Overall Dimension: 11.75 inches W x 13.25 inches H x 6.9 inches D (298 mm x 337 mm x 175 mm).
3.
Capacity: 4 rolls of Compact coreless bath tissue.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
4.
Model 56743 GP Compact Quad® Splash Blue Vertical Four Roll Coreless Tissue Dispenser.
a.
Cover and Housing: Cover of Acrylic plastic, housing of ABS plastic. The interior components of Acetal plastic.
5.
Model 56744 GP Compact Quad® Translucent Smoke Vertical Four Roll Coreless Tissue Dispenser.
a.
Cover and Housing: Cover of Acrylic plastic, housing of ABS plastic. The interior components of Acetal plastic.
6.
Model 56746 GP Compact Quad® Stainless Finish Quad Vertical Four Roll Coreless Tissue Dispenser.
a.
Cover and Housing: Cover of low maintenance, brushed stainless steel material, housing of ABS plastic. The interior components of Acetal plastic.
7.
Model 56747 GP Compact Quad® Translucent White Vertical Four Roll Coreless Tissue Dispenser.
a.
Cover and Housing: Cover of Acrylic plastic, housing of ABS plastic. The interior components of Acetal plastic.
 
** NOTE TO SPECIFIER ** Attractive Compact Vertical double roll coreless bathroom tissue dispenser provides up to six times the capacity of single standard 2-ply rolls while maintaining your professional look. This dispenser delivers 3000 sheets of quality 2-ply tissue for continuous service and increased patron satisfaction. Automatic drop down feature provides users with continuous service and Lifetime Satisfaction offers peace of mind! Delete if not required.
 
I.
Vertical Double Roll Bathroom Tissue Dispenser
1.
Product: GP Compact® Vertical Double Roll Bathroom Tissue Dispenser.
2.
Overall Dimensions: 6.0 inches W x 13.5 inches H by 6.5 inches D (152 mm x 343 mm x 165 mm).
3.
Capacity: 2 rolls of Compact 2- ply coreless bath tissue.
4.
Cover and Housing: Cover of Acrylic plastic, housing of ABS plastic. The interior components of Acetal plastic.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
5.
Model 56767 GP Compact® Translucent White Vertical Double Roll Bathroom Tissue Dispenser.
6.
Model 56789 GP Compact® Splash Blue Vertical Double Roll Coreless Tissue Dispenser.
7.
Model 56790 GP Compact® Translucent Smoke Vertical Double Roll Coreless Tissue Dispenser.
 
** NOTE TO SPECIFIER ** This durable, high-capacity 9" jumbo bath tissue dispenser holds one roll up to 9 inches (229 mm) in diameter-the equivalent length of 5.4 rolls of standard 2-ply tissue. Attractive see-through grey color complements any decor. This covered, key-lock design helps protect against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
J.
Jumbo Bathroom Tissue Dispenser:
1.
Product: Model 59009 GP Georgia-Pacific® Translucent Smoke Jumbo Jr. Bathroom Tissue Dispenser.
2.
Overall Dimension: 10.610 inches W x 5.390 inches D x 11.290 inches H (269 mm x 137 mm x 287 mm).
3.
Capacity: One roll up to 9 inches (227 mm) in diameter.
4.
Cover and Housing: Cover of see-through grey color high-Impact plastic. Housing of stamped metal.
 
** NOTE TO SPECIFIER ** This durable, high-capacity 9 inches (229 mm) jumbo bath tissue dispenser holds two rolls up to 9 inches (229 mm) in diameter each- the equivalent of 11.5 rolls of standard 2-ply tissue. The design reduces waste by restricting access to the second roll before the main roll is completely used up. Attractive see-through grey color complements any decor. This covered, key-lock design protects against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
K.
Jumbo Bathroom Tissue Dispenser:
1.
Product: Model 59209 GP Georgia-Pacific® Translucent Smoke Jumbo Jr. Two Roll Bathroom Tissue Dispenser.
2.
Overall Dimension: 20.020 inches W x 5.670 inches D x 12.260 inches H (509 mm x 144 mm x 311 mm).
3.
Capacity: Two rolls up to 9 inches (229 mm) in diameter.
4.
Cover and Housing: High-Impact plastic construction shall be durable, washable, and stand up to most cleaning agents.
 
** NOTE TO SPECIFIER ** This durable, high-capacity VISTA 9 inches (229 mm) jumbo bath tissue dispenser holds one roll up to 10.625 inches (270 mm) in diameter plus one 5 inches (127 mm) diameter stub roll-the equivalent of 6.7 rolls of standard 2-ply tissue. Our stub roll feature reduces waste by restricting access to the second (stub) roll before the main roll is completely used up. Our patented Easy Turn Mandrel delivers smooth dispensing without tabbing. An attractive see-through color complements any decor. This covered, key-lock design protects against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
L.
Jumbo Bathroom Tissue Dispenser with Stub Roll Feature & Mandrel.
1.
Product: Model 58150 GP Georgia-Pacific® Translucent Smoke Jumbo Jr. Bathroom Tissue Dispenser with Stub Roll Feature & Mandrel.
2.
Overall Dimension: 6.375 inches W x 16.875 inches D x 14.125 inches H (509 mm x 429 mm x 311 mm).
3.
Capacity: One roll up to 9 inches (227 mm) and one stub roll up to 5 inches (127 mm) in diameter.
4.
Cover and Housing: High-Impact plastic construction shall be durable, washable, and stand up to most cleaning agents. Stub-roll feature reduces waste by restricting access to the second roll before the main roll is used up.
 
** NOTE TO SPECIFIER ** This durable, high-capacity 12 inches (305 mm) Sr. jumbo bathroom tissue dispenser holds one roll up to 12 inches (305 mm) in diameter each-the equivalent of 11.5 rolls of standard 2-ply tissue. This attractive smoke-colored case complements any decor. A covered, key-lock design protects against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
M.
Jumbo Bathroom Tissue Dispenser:
1.
Product: Model 59012 GP Georgia-Pacific® Translucent Smoke Jumbo Sr. Bathroom Tissue Dispenser.
2.
Overall Dimensions: 16.69 inches W x 5.750 inches D x 14.29 inches H (424 mm x 146 mm x 363 mm).
3.
Capacity: One roll up to 12 inches (305 mm) in diameter.
4.
Cover and Housing: High-Impact plastic construction shall be durable, washable, and stand up to most cleaning agents. Key-Lock mechanism provides protection against waste and pilferage.
 
** NOTE TO SPECIFIER ** This durable, high-capacity Rollsavr 12 inches (305 mm) Sr. jumbo bath tissue dispenser holds one roll up to 12 inches (305 mm) in diameter plus one 7 inches (178 mm) diameter stub roll--the equivalent of 14.7 rolls of standard 2-ply tissue. The stub roll feature reduces waste by helping restrict access to the main roll before the old stub is completely used up. Patented Easy Turn Mandrel delivers smooth dispensing without tabbing. An attractive see-through color complements any decor. This covered, key-lock design protects against waste as well as pilferage while making refilling rolls quick and easy. Delete if not required.
 
N.
Jumbo Bathroom Tissue Dispenser with Stub Roll:
1.
Product: Model 59350 GP Georgia-Pacific® Translucent Smoke Jumbo Sr. Bathroom Tissue Dispenser with Stub Roll.
2.
Overall Dimensions: 21.500 inches W x 5.875 inches D x 16.750 inches H (546 mm x 149 mm x 425 mm).
3.
Capacity: One roll up to 12 inches (305 mm) in diameter plus one 7 inches (178 mm) diameter stub roll.
4.
Cover and Housing: High-Impact plastic construction shall be durable, washable, and stand up to most cleaning agents. Key-Lock mechanism provides protection against waste and pilferage.
 
** NOTE TO SPECIFIER ** This high-capacity tissue solution helps reduce costs while improving hygiene. The availability of a second roll also helps improve stub roll waste. The translucent cover shows when a roll is ready to be changed and is made of polycarbonate for additional strength. This cover also hinges at the bottom for easy mounting and loading. SofPull Tissue Dispensers help reduce costs and waste, while improving hygiene...all with just one pull. *Dispenser meets all ADA standards for Accessible Design except for continuous flow. It can be modified for Continuous Flow with ADA Nozzle #56504 #56505. Delete if not required.
 
O.
Twin High-Capacity Centerpull Bathroom Tissue Dispenser:
1.
Product: GP SofPull® Twin High-Capacity Centerpull Bathroom Tissue Dispenser.
2.
Overall Dimensions: 20.125 inches W x 7.0 inches D by 10.750 inches H (511 mm x 178 mm x 273 mm).
3.
Capacity: 2 Rolls SofPull® Tissue, GP SKU# 19500.
4.
Cover and Housing: Constructed of polycarbonate and ABS plastic.
 
** NOTE TO SPECIFIER ** Delete ADA nozzle for continuous flow if not required.
 
5.
ADA Nozzle: Product # 56504/05 (Translucent Smoke/Splash Blue). Provide continuous flow tissue dispenser to comply with ADA accessibility requirements.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 56508 GP SofPull® Splash Blue Twin High-Capacity Centerpull Bathroom Tissue Dispenser.
7.
Model 56509 GP SofPull®Translucent Smoke Twin High-Capacity Centerpull Bathroom Tissue Dispenser.
 
** NOTE TO SPECIFIER ** SofPull® Tissue Dispensers put a smart new spin on bath tissue - one-sheet-at-a-time dispensing. This high-capacity tissue solution helps reduce costs while improving hygiene. The translucent cover shows when a roll is ready to be changed and is made of polycarbonate for additional strength. This cover also hinges at the bottom for easy mounting and loading. This dispenser will fit your stall with single, side-by-side, or stacked configurations. SofPull Tissue Dispensers help reduce costs and waste, while improving hygiene...all with just one pull. *Dispenser meets all ADA standards for Accessible Design except for continuous flow. It can be modified for Continuous Flow with ADA Nozzle #56504 #56505 #56510. Delete if not required.
 
P.
High-Capacity Centerpull Bathroom Tissue Dispenser:
1.
Product: GP SofPull® High-Capacity Centerpull Bathroom Tissue Dispenser.
2.
Overall Dimensions: 10.5 inches W x 10.5 inches H by 6.75 inches D (267 mm x 267 mm x 171 mm).
3.
Capacity: 1-Roll SofPull™ Tissue, GP SKU #19500.
4.
Cover and Housing: Constructed of high impact polymer materials.
 
** NOTE TO SPECIFIER ** Delete ADA nozzle for continuous flow if not required.
 
5.
ADA Nozzle: Product # 56504/05/10 (Smoke/Splash Blue/Translucent White). Provide continuous flow tissue dispenser to comply with ADA accessibility requirements.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 56500 GP SofPull® Splash Blue High-Capacity Centerpull Bathroom Tissue Dispenser.
7.
Model 56501 GP SofPull®Smoke High-Capacity Centerpull Bathroom Tissue Dispenser.
8.
Model 56507 GP SofPull®Translucent White High-Capacity Centerpull Bathroom Tissue Dispenser.
 
** NOTE TO SPECIFIER ** This dispenser features one-sheet-at-a-time dispensing with the same sheet dimensions as the original SofPull® tissue. This high-capacity tissue solution helps reduce costs while improving hygiene. The translucent cover shows when a roll is ready to be changed and is made of polycarbonate for additional strength. The cover also hinges at the bottom for easy mounting and loading. *Dispenser meets ADA standards for Accessible Design except for continuous flow. It can be modified for Continuous Flow with ADA Compliant Cover #56519. Delete if not required.
 
Q.
Mini High-Capacity Centerpull Bathroom Tissue Dispenser:
1.
Product: GP SofPull® Mini High-Capacity Centerpull Bathroom Tissue Dispenser.
2.
Overall Dimensions: 8.75 inches W x 7.00 inches D x 9.00 inches H (222 mm x 178 mm x 229 mm).
3.
Capacity: 1-Roll SofPull™ Tissue, GP SKU #19516.
4.
Cover and Housing: Constructed of high impact polymer materials.
5.
Warranty covers workmanship and parts for 5 years; while normal wear and tear and vandalism are not covered.
 
** NOTE TO SPECIFIER ** Delete ADA nozzle for continuous flow if not required.
 
6.
ADA Nozzle: Product # 56519. Provide continuous flow tissue dispenser to comply with ADA accessibility requirements.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
7.
Model 56513 GP SofPull® Mini Smoke High-Capacity Centerpull Bathroom Tissue Dispenser.
8.
Model 56514 GP SofPull® Mini Splash Blue High-Capacity Centerpull Bathroom Tissue Dispenser.
9.
Model 56515 GP SofPull® Mini Translucent White High-Capacity Centerpull Bathroom Tissue Dispenser.
 
** NOTE TO SPECIFIER ** This dispenser features one-sheet-at-a-time dispensing with the same sheet dimensions as the original SofPull® tissue. This high-capacity tissue solution helps reduce costs while improving hygiene. The availability of a second roll also helps improve stub roll waste and results in double capacity compared to the single SofPull® Mini Bath Tissue dispenser. The translucent cover shows when a roll is ready to be changed and is made of polycarbonate for additional strength. This cover also hinges at the bottom for easy mounting and loading. *Dispenser meets ADA standards for Accessible Design except for continuous flow. It can be modified for Continuous Flow with ADA Compliant Cover #56522. Delete if not required.
 
R.
Mini Twin High-Capacity Centerpull Bathroom Tissue Dispenser:
1.
Product: GP SofPull® Mini Smoke Twin High-Capacity Centerpull Bathroom Tissue Dispenser
2.
Overall Dimensions: 16.00 inches W x 7.00 inches D x 9.00 inches H (406 mm x 178 mm x 229 mm).
3.
Capacity: 1-Roll SofPull™ Tissue, GP SKU #19516.
4.
Cover and Housing: Constructed of high impact polymer materials.
5.
Warranty covers workmanship and parts for 5 years; while normal wear and tear and vandalism are not covered.
 
** NOTE TO SPECIFIER ** Delete ADA nozzle for continuous flow if not required.
 
6.
ADA Nozzle: Product # 56522. Provide continuous flow tissue dispenser to comply with ADA accessibility requirements.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
7.
Model 56516 GP SofPull® Mini Twin Smoke High-Capacity Centerpull Bathroom Tissue Dispenser.
8.
Model 56517 GP SofPull® Mini Twin Splash Blue High-Capacity Centerpull Bathroom Tissue Dispenser.
9.
Model 56518 GP SofPull® Mini Twin Translucent White High-Capacity Centerpull Bathroom Tissue Dispenser.
 
** NOTE TO SPECIFIER ** This Compact® coreless bathroom tissue dispenser holds four 1000 sheets 2-ply or four 2000 sheet 1-ply Compact coreless rolls. High capacity and ease of refill saves you money by cutting maintenance time in half. Covered design keeps back-up rolls clean and sanitary and refill rolls avoid jams or user error by automatically falling into position. Patrons will appreciate the smooth turning mechanism that prevents sheets from breaking off in the dispenser. Mounts with ease and hidden lever eliminates the need for keys. More rolls are better! Delete if not required.
 
S.
High Capacity Coreless Bathroom Tissue Dispenser (Keyless).
1.
Product: GP Compact® High Capacity Coreless Bathroom Tissue Dispenser (Keyless).
2.
Overall Dimensions: 14 inches W x 13 inches H x 5.5 inches D (356 mm x 330 mm x 140 mm).
3.
Operation: When roll in use is complete, carousel turns automatically putting a new roll in place. No need to touch the dispenser.
4.
Capacity: Four 1000 sheets 2-ply or four 2000 sheet 1-ply compact coreless rolls.
5.
Cover and Housing: Cover constructed of high impact acrylic. Back housing constructed of ABS.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 56780 GP Compact® Splash Blue High Capacity Coreless Bathroom Tissue Dispenser (Keyless).
7.
Model 56781 GP Compact® Translucent Smoke High Capacity Coreless Bathroom Tissue Dispenser (Keyless).
 
** NOTE TO SPECIFIER ** This Compact coreless bathroom tissue dispenser holds four 1000 sheets 2-ply or four 2000 sheets 1-ply Compact coreless rolls. High capacity and ease of refill saves you money by cutting maintenance time in half. Covered design keeps back-up rolls clean and sanitary and refill rolls avoid jams or user error by automatically falling into position. Patrons will appreciate the smooth turning mechanism that prevents sheets from breaking off in the dispenser. Mounts with ease and key lock helps prevent pilferage. More rolls are better! Delete if not required.
 
T.
High Capacity Coreless Bathroom Tissue Dispenser (Key Lock).
1.
Product: GP Compact® High Capacity Coreless Bathroom Tissue Dispenser (Key Lock).
2.
Overall Dimensions: 14 inches W x 13 inches H x 5.5 inches D (356 mm x 330 mm x 140 mm).
3.
Operation: When roll in use is complete, carousel turns automatically putting a new roll in place. No need to touch the dispenser.
4.
Capacity: Four 1000 sheets 2-ply or four 2000 sheet 1-ply compact coreless rolls.
5.
Cover and Housing: Cover constructed of high impact acrylic. Back housing constructed of ABS.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 56787 GP Compact® Splash Blue High Capacity Coreless Bathroom Tissue Dispenser (Key Lock).
7.
Model 56788 GP Compact® Translucent Smoke High Capacity Coreless Bathroom Tissue Dispenser (Key Lock).
2.3
AUTOMATED TOWEL DISPENSERS
 
** NOTE TO SPECIFIER ** With a wave of the hand, elevate the image of your facility, help improve hygiene and increases operational efficiencies. The enMotion® Recessed Automated Towel Dispenser is an advanced, hands-free, electronic towel dispenser. It is engineered to be recessed into the wall of commercial washrooms for a "built-in" look and fit. The product's sleek styling extends only 4 inches from the wall. It is ideal for those facilities wishing to enhance or maintain a first-class image. *Only available via one time, lifetime, Lease Agreement with GP or authorized distributor. Delete if not required.
 
A.
Stainless Recessed Automated Touchless Towel Dispenser:
1.
Product: Model 59466 - Stainless Recessed GP enMotion® Stainless Recessed Automated Touchless Towel Dispenser.
2.
Overall Dimensions: 16.4 inches W x 13.3 inches H by 8.0 inches D (417 mm x 338 mm x 203 mm).
3.
Partition Cut-Out Required: 10.6 inches W x 15-1/2 inches H x 4 inches D (270 mm W x 388 mm H x 102 mm D).
4.
Capacity: Towel dispenser holds and dispenses proprietary hard-wound roll towels.
5.
Cover and Housing: Stainless steel 24 gauge, #304, #4 AISI satin brush finish, with the grain in the vertical direction. Engineered for recessed into wall.
6.
Operation: Hands-free, electronic towel dispenser.
a.
Control: Adjustable settings for sheet length and dispensing mode.
b.
Power: Four standard alkaline D-Cell batteries (included) or optional AC power adapter.
 
** NOTE TO SPECIFIER ** The enMotion® towel dispenser is a highly reliable, affordable solution for automated touchless towel dispensing. For over a decade, this high-capacity dispenser has helped facilities reduce towel consumption, waste and service visits, while enhancing image and improving hygiene. The enMotion® towel dispenser supplies a single towel by waving your hand and is the leader in automated, touchless dispensing. It's no wonder that 98% of enMotion® towel dispenser customers are satisfied with its performance! Delete if not required.
 
B.
Translucent White Wall Mount Automated Touchless Towel Dispenser:
1.
Product: GP enMotion® Wall Mount Automated Touchless Towel Dispenser
2.
Overall Dimensions: 16.75 inches H x 14.80 inches W x 9.75 inches D (425 mm x 376 mm x 248 mm).
3.
Capacity: Towel dispenser holds and dispenses proprietary hard-wound roll towels.
4.
Cover and Housing: High strength, low maintenance polymer materials.
5.
Operation: Hands-free, electronic towel dispenser.
a.
Control: Adjustable settings for sheet length and dispensing mode.
b.
Power: Four standard alkaline D-Cell batteries (included).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 59407 GP enMotion® Translucent White Wall Mount Automated Touchless Towel Dispenser with mounting brackets (#54019).
7.
Model 59450 GP enMotion®Splash Blue-Water Resistant Wall Mount Automated Touchless Towel Dispenser with mounting brackets (#54019).
8.
Model 59460 GP enMotion®Splash Blue Wall Mount Automated Touchless Towel Dispenser with mounting brackets (#54019).
9.
Model 59462 GP enMotion® Translucent Smoke Wall Mount Automated Touchless Towel Dispenser with mounting brackets (#54019).
 
** NOTE TO SPECIFIER ** From the makers of enMotion® comes the enMotion® Impulse® 10 dispenser. Sharing many features as the enMotion® Wall Mount Towel Dispenser (does not include roll transfer feature), the enMotion® Impulse® 10 dispenser is designed to fit in employee break rooms, medical/dental offices, back of the house in foodservice, and other areas with space constraints. Hygienic and hands-free, the enMotion® Impulse® 10 dispenser is everything you love about the enMotion® wall mount dispenser in a new, smaller size. *Only available via a one-time, lifetime lease agreement through GP or authorized distributor. Delete if not required.
 
C.
Automated Towel Dispenser:
1.
Product: GP enMotion® Impulse® 10 Automated Towel Dispenser.
2.
Overall Dimensions: 13.30 inches H x 14.80 inches W x 9.75 inches D (338 mm x 376 mm x 248 mm).
3.
Capacity: Towel dispenser holds and dispenses proprietary hard-wound roll towels.
4.
Cover and Housing: Plastic materials.
5.
Operation: Hands-free, electronic towel dispenser.
a.
Control: Adjustable settings for sheet length and dispensing mode.
b.
Power: Four standard alkaline D-Cell batteries (included).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 59447 GP enMotion® Translucent White Impulse® 10 Automated Towel Dispenser.
7.
Model 59487 GP enMotion®Splash Blue Impulse® 10 Automated Towel Dispenser.
8.
Model 59488 GP enMotion® Translucent Smoke Impulse® 10 Automated Towel Dispenser.
 
** NOTE TO SPECIFIER ** From the makers of enMotion® comes the enMotion® Impulse® 8 dispenser. Sharing many features as the enMotion® Wall Mount Towel Dispenser (does not include roll transfer feature), the enMotion® Impulse® 8 dispenser is designed to fit in employee break rooms, medical/dental offices, back of the house in foodservice, and other areas with space constraints. Hygienic and hands-free, the enMotion® Impulse® 8 dispenser is everything you love about the enMotion® wall mount dispenser in a new, smaller size. *Only available via a one-time, lifetime lease agreement through GP or authorized distributor. Delete if not required.
 
D.
Automated Towel Dispenser:
1.
Product: GP enMotion® Impulse® 8 Automated Towel Dispenser.
2.
Overall Dimensions: 13.12 inches H x 13.23 inches W x 9.50 inches D (333 mm x 336 mm x 241 mm).
3.
Capacity: Towel dispenser holds and dispenses proprietary hard-wound roll towels.
4.
Cover and Housing: Plastic materials.
5.
Operation: Hands-free, electronic towel dispenser.
a.
Control: Adjustable settings for sheet length and dispensing mode.
b.
Power: Three standard alkaline D-Cell batteries (included).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 59437 GP enMotion® Translucent White Impulse® 8 Automated Towel Dispenser.
7.
Model 59497 GP enMotion®Splash Blue Impulse® 8 Automated Towel Dispenser.
8.
Model 59498 GP enMotion® Translucent Smoke Impulse® 8 Automated Towel Dispenser.
2.4
TRASH RECEPTACLES
 
** NOTE TO SPECIFIER ** Receptacle & Liner Only - Does not include Dispenser. enMotion recessed dispenser Model #59466 ordered separately. Coordinates with enMotion Recessed to enhance facility image. Specifically engineered for facilities with 12 inches (305 mm) cavities on center, this trash receptacle is ideal for new facilities or renovations. Stainless steel design complements any decor to enhance the image of any facility and is ADA compliant when installed correctly helping provide a total solution. **To help receive the benefit of any GP Automated Towel Dispenser with minimal hassle, Georgia-Pacific can help arrange professional installations. Delete if not required.
 
A.
Trash Receptacle for 12 Inches Cavities:
1.
Product: Model 59451 - Trash Receptacle for 12 inch Cavities GP Stainless Steel Recessed Trash Receptacle.
2.
Overall Dimensions: 17.0 inches W x 8.0 inches D x 56.0 inches H (432 mm x 203 mm x 1422 mm).
3.
Partition Cut-Out Required: 12 inches W x 52 inches H x 4 inches D (305 mm x 1321 mm x 102 mm).
4.
Receptacle Capacity: 8 gallons (30.3 L).
5.
Construction: 20 gauge type-304 stainless steel with a brushed satin finish. The unit is semi-recessed, with an integral one-piece beveled outer frame. Exposed edges are hemmed and corners rounded to ensure a smooth finish for safety. The waste receptacle is a one-piece heavy-duty container. The swing-out access door is attached with a concealed full-length piano hinge, and secured with a locking mechanism.
6.
Operation: The enMotion Recessed Automated Towel Dispenser and Trash Receptacle holds and dispenses proprietary hand-wound roll towels and includes a waste receptacle, all within a unitary self-contained package. The waste receptacle is secured in place, and accessed by a hinged door with contoured corners.
 
** NOTE TO SPECIFIER ** Specifically engineered for facilities with studs 12 inches (305 mm) cavities, this trash receptacle is California Building Code compliant and ideal for new facilities or renovations. Stainless steel design complements any decor to enhance the image of any facility and is ADA compliant when installed correctly helping provide a total solution. Receptacle sold separate and with the Receptacle the depth is 7.75 inches (197 mm) (protrudes another 3.75 inches (95 mm) out) **To help receive the benefit of any GP Automated Towel Dispenser with minimal hassle, Georgia-Pacific can help arrange professional installations. Delete if not required.
 
B.
California Code Compliant Trash Receptacle for 12 Inches Cavities:
1.
Product: Model 59453 - CA Code Compliant Receptacle for 16 inch Cavities.
2.
Overall Dimensions: 17.0 inches W x 8.0 inches D x 56.0 inches H (432 mm x 203 mm x 1422 mm).
3.
Partition Cut-Out Required: 12 inches W x 52 inches H x 4 inches D (305 mm x 1321 mm x 102 mm).
4.
Receptacle Capacity: 6.3 gallons (23.8 L)
5.
Construction: 20 gauge type-304 stainless steel with a brushed satin finish. The unit is semi-recessed, with an integral one-piece beveled outer frame. Exposed edges are hemmed and corners rounded to ensure a smooth finish for safety. The waste receptacle is a one-piece heavy-duty container. The swing-out access door is attached with a concealed full-length piano hinge, and secured with a locking mechanism.
6.
Operation: The enMotion Recessed Automated Towel Dispenser and Trash Receptacle holds and dispenses proprietary hand-wound roll towels and includes a waste receptacle, all within a unitary self-contained package. The waste receptacle is secured in place, and accessed by a hinged door with contoured corners.
7.
California Building Code Compliant.
 
** NOTE TO SPECIFIER ** Specifically engineered for facilities with 12 inches to 16 inches (305 mm to 406 mm) cavities, this trash receptacle is ideal for new facilities or renovations. Stainless steel design complements any decor to enhance the image of any facility and is ADA compliant when installed correctly helping provide a total solution. **To help receive the benefit of any GP Automated Towel Dispenser with minimal hassle, Georgia-Pacific can help arrange professional installations. Optional trash receptacle is ADA compliant helping provide a total solution. *Receptacle & Liner Only - Does not include Dispenser. REPLACES 59470. Delete if not required.
 
C.
Custom Recessed Trash Receptacles:
1.
Product: model 59471 - Custom Trash Receptacle for 12 to 16 inch Cavities.
2.
Overall Dimensions: 17.200 inches W x 7.880 inches D x 60.100 inches H (437 mm x 200 mm x 1527 mm).
3.
Partition Cut-Out Required: is 11 inches W x 57.5 inches H x 4 inches D (279 mm W x 1460 mm H x 102 mm D).
4.
Receptacle Capacity: 9.6 gallons (36.4 L).
5.
Construction: 20 gauge type-304 stainless steel with a brushed satin finish. The unit is semi-recessed, with an integral one-piece beveled outer frame. Exposed edges are hemmed and corners rounded to ensure a smooth finish for safety. The waste receptacle is a one-piece heavy-duty container. The swing-out access door is attached with a concealed full-length piano hinge, and secured with a locking mechanism.
6.
Operation: The enMotion Recessed Automated Towel Dispenser and Trash Receptacle holds and dispenses proprietary hand-wound roll towels and includes a waste receptacle, all within a unitary self-contained package. The waste receptacle is secured in place, and accessed by a hinged door with contoured corners.
 
** NOTE TO SPECIFIER ** Higher capacity of 12 gallon vs. 9.6 gallon (45.4 L vs. 36.4 L) trash receptacle for Georgia-Pacific Recessed Towel Dispensers for a complete solution. *Receptacle & Liner Only - Does not include Dispenser. Trash receptacle for the Georgia-Pacific Recessed Towel Dispensers is specifically engineered for facilities with 16 inches cavities. This trash receptacle is ideal for new facilities or renovations. Stainless steel design complements any decor to enhance the image of any facility and is ADA compliant helping provide a total solution. *Due to space limitations when the studs are 12 inches (305 mm), the high capacity trash receptacle cannot be used - see 59471. Delete if not required.
 
D.
Trash Receptacle for 16 Inch Cavities:
1.
Product: Model 59491 - Trash Receptacle for 16 Inches Cavities.
2.
Overall Dimensions: 17.200 inches W x 7.750 inches D x 56.000 inches H (437 mm x 197 mm x 1422 mm).
3.
Partition Cut Out Required: 16 inches W x 54 inches H x 4 inches D (406 mm W x 1372 mm H x 102 mm D).
4.
Receptacle Capacity: High capacity 12 gallons (45.4 L).
5.
Construction: 20 gauge type-304 stainless steel with a brushed satin finish. The unit is semi-recessed, with an integral one-piece beveled outer frame. Exposed edges are hemmed and corners rounded to ensure a smooth finish for safety. The waste receptacle is a one-piece heavy-duty container. The swing-out access door is attached with a concealed full-length piano hinge, and secured with a locking mechanism.
6.
Operation: The enMotion Recessed Automated Towel Dispenser and Trash Receptacle holds and dispenses proprietary hand-wound roll towels and includes a waste receptacle, all within a unitary self-contained package. The waste receptacle is secured in place, and accessed by a hinged door with contoured corners.
2.5
MECHANICAL TOWEL DISPENSERS
 
** NOTE TO SPECIFIER ** Recessed design dispenses high-capacity SofPull 1,000 feet (304.8 m) roll towels offering reduced runout situations, and improving housekeeping/custodial department efficiencies. Delete if not required.
 
A.
Stainless Steel Recessed Mechanical Towel Dispenser:
1.
Product: Model 59316 - Stainless Recessed GP SofPull® Stainless Steel Recessed Mechanical Towel Dispenser.
2.
Overall Dimensions: Dispenser: 13.6 inches W x 17.1 inches H x 8.75 inches D (345 mm x 434 mm x 222 mm).
3.
Wall Cut-Out Dimensions: 10.6 inches W x 15.25 inches H (269 mm W x 387 mm H).
4.
Capacity: 1,000 feet (304.8 m) roll towels.
5.
Operation: Touchless or touch-free, hands-free mechanical solution. Dispenses one 11 inches (279 mm) towel with each pull. Emergency feed wheel helps ensure dispensing if towel is not present.
6.
Construction: Stainless steel design.
 
** NOTE TO SPECIFIER ** This dispenser delivers a single towel, saving the cost, the mess and the waste associated with traditional folded towels. Soft, high-quality towels are 1000 feet (304 .8 m) on a roll for a level of efficiency folded towels just can't match. This towel dispenser is a perfect choice for all offices who desire a quick, convenient hand drying that minimizes the risk of cross-contamination. Delete if not required.
 
B.
Mechanical Hardwound Roll Towel Dispenser:
1.
GP SofPull® Mechanical Hardwound Roll Towel Dispenser.
2.
Overall Dimension: 12.6 inches W x 16.7 inches H x 9.3 inches D (320 mm x 424 mm x 236 mm).
3.
Cover and Housing: Constructed of high strength, low maintenance polymer materials.
4.
Capacity: SKU# 26620 & 26630 (1000 feet (304.8 m) per roll).
5.
Operation: Touchless or touch-free, hands-free mechanical solution. Dispenses one 11 inches (279 mm) towel with each pull. Emergency feed wheel helps ensure dispensing if towel is not present.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 59317 GP SofPull® White Mechanical Hardwound Roll Towel Dispenser.
7.
Model 59489 GP SofPull®Translucent Smoke Mechanical Hardwound Roll Towel Dispenser.
8.
Model 59499 GP SofPull®Translucent Smoke Water Resistant Mechanical Hardwound Roll Towel Dispenser. The dispenser includes seals and a discharge chute cover to protect it during wash down.
 
** NOTE TO SPECIFIER ** Our attractive and innovative SofPull® centerpull towel system is a smart choice for steady use areas that demand dependable performance and exceptional value without sacrificing style. This easy-to-load, self-threading dispenser holds up to 320 centerpull towels for extended service intervals for enhanced satisfaction. One-at-a time touchless dispensing reduces waste and minimizes the risk of cross-contamination. Splash design makes this dispenser the perfect choice for coordinating with our other splash towel and tissue dispensing systems. Delete if not required.
 
C.
Centerpull Towel Dispenser:
1.
Product: GP SofPull® Regular Capacity Centerpull Dispenser
2.
Overall Dimension: 9.3 inches W x 8.8 inches L x 11.5 inches H (236 mm x 224 mm x 292 mm).
3.
Cover and Housing: Constructed of high strength, low maintenance polymer materials.
4.
Capacity: 320 sheets per roll.
5.
Operation: One-at-a-time dispensing minimizes waste. A low paper indicator to alert staff to ensure timely refills and prevent product run-out.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 58204 GP SofPull®Translucent Smoke Regular Capacity Centerpull Dispenser.
7.
Model 58237 GP SofPull®Translucent White Regular Capacity Centerpull Dispenser.
8.
Model 52409 GP SofPull® Splash Blue Regular Capacity Centerpull Dispenser.
 
** NOTE TO SPECIFIER ** Our attractive and innovative SofPull® centerpull towel system is a smart choice for facilities that require stylish, space-saving solutions with dependable performance and exceptional value. This easy-to-load, self-threading dispenser holds up to 275 centerpull towels in a space-saving junior-sized design. One-at-a time touchless dispensing reduces waste and minimizes the risk of cross-contamination. Our Splash color makes this dispenser the perfect choice for coordinating with our other splash design towel and tissue dispensing systems. Delete if not required.
 
D.
Centerpull Towel Dispenser:
1.
Product: GP SofPull® Junior Capacity Centerpull Towel Dispenser.
2.
Overall Dimension: 7.100 inches W x 6.680 inches D x 10.770 inches H (180 mm x 170 mm x 274 mm).
3.
Cover and Housing: Constructed of high strength, low maintenance polymer materials.
4.
Capacity: 270 sheets per roll.
5.
Operation: One-at-a-time dispensing minimizes waste. A low paper indicator to alert staff to ensure timely refills and prevent product run-out. Dispensers can be mounted so towels dispense in any direction.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
6.
Model 53009 GP SofPull® Splash Blue Junior Capacity Centerpull Towel Dispenser.
7.
Model 58008 GP SofPull® Translucent Smoke Junior Capacity Centerpull Towel Dispenser.
2.6
DOOR TISSUE DISPENSER
 
** NOTE TO SPECIFIER ** Safe-T-Gard tissue dispenser helps reduce the risk of cross contamination and minimize waste in public restrooms. Mounted next to washroom exit doors, the unit dispenses tissue for use as a barrier between clean hands and door handles. Safe-T-Gard™ door tissue dispenser system is perfect for any facility where hygiene and washroom image is a primary concern. This convenient system converts restroom doors into touchless exits to enhance the hygienic perception of the washroom and promote cleanliness. Safe-T-Gard door tissue dispenser is the perfect complement to the enMotion® Wall Mount or enMotion® Recessed automated electronic towel dispensers. Delete if not required.
 
A.
Door Tissue Dispenser:
1.
Product: Model 59503 - Brushed Stainless GP Safe-T-Gard® SS Door Tissue Dispenser.
2.
Overall Dimensions: 11.0 inches W x 4.0 inches D x 6.50 inches H (279 mm x 102 mm x 165 mm).
 
** NOTE TO SPECIFIER **Safe-T-Gard™ door tissue dispenser system is perfect for any facility where hygiene and washroom image is a primary concern. This convenient system converts restroom doors into touchless exits to enhance the hygienic perception of the washroom and promote cleanliness. Safe-T-Gard door tissue dispenser is the perfect complement to the enMotion® Wall Mount or enMotion® Recessed automated electronic towel dispensers. Delete if not required.
 
B.
Door Tissue Dispenser:
1.
Product: GP Safe-T-Gard™ Door Tissue Dispenser.
2.
Overall Dimensions: 6.600 inches W x 4.0 inches D x 11.00 inches H (168 mm x 102 mm x 279 mm).
3.
Capacity: The dispenser accepts 2 full packages of Georgia-Pacific SKU #10430 Safe-T-Gard tissue.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
4.
Model 59506 GP Safe-T-Gard™ Translucent Smoke Door Tissue Dispenser.
5.
Model 59509 GP Safe-T-Gard™ Splash Blue Door Tissue Dispenser.
 
** NOTE TO SPECIFIER ** Safe-T-Gard tissue dispenser and trash receptacle help reduce the risk of cross contamination and minimize waste in public restrooms. Mounted next to washroom exit doors, the unit dispenses tissue for use as a barrier between clean hands and door handles. Safe-T-Gard™ door tissue dispenser and receptacle system is perfect for any facility where hygiene and washroom image is a primary concern. This convenient system converts restroom doors into touchless exits and eliminates the need to leave a trash receptacle by the door. Safe-T-Gard door tissue system is the perfect complement to the enMotion® Wall Mount or enMotion® Recessed automated electronic towel dispensers. Delete if not required.
 
C.
Door Tissue Dispenser and Trash Receptacle:
1.
Product: Model 59502 - Brushed Stainless GP Safe-T-Gard® SS Door Tissue Dispenser and Trash Receptacle.
2.
Trash Receptacle: 7.4 inches W x 20.5 inches H x 4 inches D (188 mm x 521 mm x 102 mm), approximately 2.1 gallons (8 L) and accepts a standard 17 inches x 18 inches (432 mm x 457 mm) LLD or HMWHD can liner.
 
** NOTE TO SPECIFIER ** Safe-T-Gard™ door tissue dispenser and receptacle system is perfect for any facility where hygiene and washroom image is a primary concern. This convenient system converts restroom doors into touchless exits and eliminates the need to leave a trash receptacle by the door. Safe-T-Gard door tissue system is the perfect complement to the enMotion® Wall Mount or enMotion® Recessed automated electronic towel dispensers. Delete if not required.
 
D.
Door Tissue Dispenser and Trash Receptacle:
1.
Product: GP Safe-T-Gard® Door Tissue Dispenser and Trash Receptacle.
2.
Trash Receptacle: 7.4 inches W x 20.5 inches H x 4 inches D (188 mm x 521 mm x 102 mm), approximately 2.1 gallons (8 L) and accepts a standard 17 inches x 18 inches (432 mm x 457 mm) LLD or HMWHD can liner.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
3.
Model 59508 - Splash Blue GP Safe-T-Gard® Door Tissue Dispenser and Trash Receptacle.
4.
Model 59513 - Translucent Smoke GP Safe-T-Gard® Door Tissue Dispenser and Trash Receptacle.
2.7
TOILET SEAT COVER DISPENSER
 
** NOTE TO SPECIFIER ** 1/2-fold seat cover dispensing system provides increased protection against germs at an economical cost. Our Safe-T-Gard seat cover dispensing system solution delivers clean, white seat covers for increased protection against germs at an economical cost. Our quality seat covers provide a low-cost alternative to wasteful makeshift seat covers comprising of expensive tissue paper and/or towels prepared by patrons when real seat covers are not provided. Furthermore, they reduce labor and maintenance costs associated with system clogs and restroom litter. Offer your patrons the protection and convenience of easy-to-dispense, sanitary seat covers with these durable metal dispensers. Delete if not required.
 
A.
Chrome 1/2 Fold Seat Cover Dispenser:
1.
Product: Model 57725 - Chrome GP Safe-T-Gard® Chrome 1/2 Fold Seat Cover Dispenser.
2.
Overall Dimensions: 16.125 inches W x 2.000 inches D x 11.250 inches H (410 mm x 51 mm x 286 mm).
 
** NOTE TO SPECIFIER ** Our Safe T Gard seat cover dispensing system solution delivers clean, white seat covers for increased protection against germs at an economical cost. Our quality seat covers provide a low-cost alternative to wasteful makeshift seat covers comprising of expensive tissue paper and/or towels prepared by patrons when real seat covers are not provided. Furthermore, they reduce labor and maintenance costs associated with system clogs and restroom litter. Offer your patrons the protection and convenience of easy-to-dispense, sanitary seat covers with these durable plastic dispensers. Delete if not required.
 
B.
White 1/2 Fold Seat Cover Dispenser:
1.
Product: GP Safe-T-Gard™ 1/2 Fold Seat Cover Dispenser.
2.
Overall Dimensions: 16.375 inches W x 2.500 inches D x 11.750 inches H (416 mm x 64 mm x 298 mm).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
3.
Model 57710 - GP Safe-T-Gard™ White 1/2 Fold Seat Cover Dispenser.
4.
Model 57737 - GP Safe-T-Gard™ Grey 1/2 Fold Seat Cover Dispenser.
5.
Model 57748 - GP Safe-T-Gard™ Black 1/2 Fold Seat Cover Dispenser.
 
** NOTE TO SPECIFIER ** Our Safe T Gard seat cover dispensing system solution delivers clean, white seat covers for increased protection against germs at an economical cost. This space-saving dispenser delivers 1/4-fold seat covers to provide a low-cost alternative to wasteful makeshift seat covers comprising of expensive tissue paper and/or towels prepared by patrons when real seat covers are not provided. Furthermore, they reduce labor and maintenance costs associated with system clogs and restroom litter. Offer your patrons the protection and convenience of easy-to-dispense, sanitary seat covers with these durable plastic dispensers. Delete if not required.
 
C.
GP Safe-T-Gard™ White 1/4 Fold Seatcover Dispenser:
1.
Product: Model 57726 GP Safe-T-Gard™ White 1/4 Fold Seatcover Dispenser.
2.
Overall Dimensions: 8.250 inches W x 3.000 inches D x 12.500 inches H (210 mmx 76 mm x 318 mm).
2.8
SOAP DISPENSERS
 
** NOTE TO SPECIFIER ** Just one wave under the enMotion® automated touchless soap dispenser with its rich, luxurious foam soaps and stylish design and you too, will experience a triumph of engineering and innovation. Maintenance is a breeze with a sight window allowing for quick check of soap level and an on/off switch for maintenance or cleaning. *Only available for lease from GP. Delete if not required.
 
A.
Automated Touchless Soap Dispenser:
1.
Product: GP enMotion® Automated Touchless Dispenser.
2.
Overall Dimensions: 6.700 inches W x 3.900 inches D x 11.000 inches H (170 mm x 99 mm x 279 mm).
3.
Construction: Closed hygienic system that houses pump, bag and nozzle. The dispenser is constructed of high strength, low maintenance polymer materials.
4.
Adjustable Portion Control: Two adjustable portion control settings that dispense approximately 0.4 mL and 0.7 mL (.014 to .024 oz) of foam or 0.7 mL and 1.2 mL (.024 to .040 oz) of non-foam products per activation.
5.
Operation: Automated touchless dispenser operates on four D size alkaline batteries and dispenses enMotion 1000 mL or 1200 mL (34 oz or 41 oz) soap bag refills. The dispenser has two LEDs to indicate dispenser actuation and low battery power. The dispenser allows the use of either a push button of key lock and features a maintenance mode which temporarily disables the dispenser for easy cleaning.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Model GP521 - Birds Eye Maple Soap and Sanitizer Dispenser.
7.
Model GP522 - Black Granite Soap and Sanitizer Dispenser.
8.
Model GP523 - Burl Walnut Soap and Sanitizer Dispenser.
9.
Model GP524 - Brushed Stainless Steel Soap and Sanitizer Dispenser.
10.
Model GP525 - Mahogany Soap and Sanitizer Dispenser.
 
** NOTE TO SPECIFIER ** enMotion automated touchless soap dispenser with rich, luxurious foam soaps and stylish design offers guests the ultimate in hands-free washing. Just one wave under the enMotion® automated touchless soap dispenser with its rich, luxurious foam soaps and stylish design and you too, will experience a triumph of engineering and innovation. Maintenance is a breeze with a sight window allowing for quick check of soap level and an on/off switch for maintenance or cleaning. *Only available for lease from GP. Delete if not required.
 
B.
Automated Touchless Soap Dispenser:
1.
Product: GP enMotion® Automated Touchless Dispenser.
2.
Overall Dimensions: 6.700 inches W x 3.900 inches D x 11.000 inches H (170 mm x 99 mm x 279 mm).
3.
Construction: Closed hygienic system that houses pump, bag and nozzle. The dispenser is constructed of high strength, low maintenance polymer materials.
4.
Adjustable Portion Control: Two adjustable portion control settings that dispense approximately 0.4 mL and 0.7 mL (.014 to .024 oz) of foam or 0.7 mL and 1.2 mL (.024 to .040 oz) of non-foam products per activation.
5.
Operation: Automated touchless dispenser operates on four D size alkaline batteries and dispenses enMotion 1000 mL or 1200 mL (34 oz or 41 oz) soap bag refills. The dispenser has two LEDs to indicate dispenser actuation and low battery power. The dispenser allows the use of either a push button of key lock and features a maintenance mode which temporarily disables the dispenser for easy cleaning.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Model 52052 - Splash Blue Soap Dispenser.
7.
Model 52053 - Translucent Smoke Soap Dispenser.
8.
Model 52054 - Brushed Stainless Steel Soap Dispenser.
9.
Model 52055 - Translucent White Soap Dispenser.
10.
Model 52087 - Translucent White Soap Dispenser.
 
** NOTE TO SPECIFIER ** Automated touchless dispensing helps reduce the risk of cross-contamination. This high capacity system delivers approximately 6800 uses per case, helping to improve operational efficiencies. Delete if not required.
 
C.
Automated Soap and Sanitizer Dispenser:
1.
Product: GP Georgia-Pacific® Automated Soap and Sanitizer Dispenser.
2.
Overall Dimensions: 5.68 inches W x 5.25 inches D by 10.75 inches H (144 mm x 133 mm x 273 mm).
3.
Portion Control: 0.7ml (.024 oz) per activation.
4.
Construction: Closed hygienic system that houses pump, bag and nozzle. The dispenser is constructed of high strength, low maintenance polymer materials.
5.
Operation: Automated touchless dispenser operates on four D size alkaline batteries and dispenses Pacific Garden® Automated soap & sanitizer bag refills. The dispenser has an LED light to indicate low battery power. The dispenser allows the use of either a push button or key lock and features a maintenance mode which temporarily disables the dispenser for easy cleaning.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Model 53010 GP Georgia-Pacific® Black Automated Soap and Sanitizer Dispenser.
7.
Model 53015 GP Georgia-Pacific® White Automated Soap and Sanitizer Dispenser.
 
** NOTE TO SPECIFIER ** Our easy-to-use Handi-Fresh™ dispensers are designed for durability, protection from vandalism and quick, easy installation and servicing. A lower waste and maintenance alternative to bar or bulk soap, Handi-Fresh™ Bag-in-Box soap reduces costs while delivering customer satisfaction. Delete if not required.
 
D.
Soap Dispenser:
1.
Product: GP Handi-Fresh™ Soap Dispenser.
2.
Overall Dimension: 4.500 inches W x 4.750 inches D x 10.000 inches H (114 mm x 121 mm x 254 mm).
3.
Operation: Push to activate. Bag-in-a-box soap/lotion dispenser.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
4.
Model 53250 GP Handi-Fresh™ Black Soap Dispenser.
5.
Model 53251 GP Handi-Fresh™ White Soap Dispenser.
 
** NOTE TO SPECIFIER ** Our easy-to-use Handi-Fresh™ dispensers are designed for durability, protection from vandalism and quick, easy installation and servicing. A lower waste and maintenance alternative to bar or bulk soap, Handi-Fresh™ Bag-in-Box soap reduces costs while delivering customer satisfaction. Delete if not required.
 
E.
Soap Dispenser:
1.
Product: GP Georgia-Pacific® Manual Soap and Sanitizer Dispenser.
2.
Overall Dimension: 5.60 inches W x 4.60 inches D x 10.70 inches H (142 mm x 117 mm x 272 mm).
3.
Operation: The dispenser features two adjustable portion control settings that dispense approximately 0.4 mL and 0.7 mL (.014 and .024 oz) per activation. Allows the use of either a push button or key lock for maintenance.
4.
Capacity: Dispenses Pacific Garden® 1200 mL product refills.
5.
Material: Constructed of high strength, low maintenance polymer materials.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
6.
Model 53052 GP Georgia-Pacific® Splash Blue Manual Soap and Sanitizer Dispenser.
7.
Model 53053 GP Georgia-Pacific® Translucent Smoke Manual Soap and Sanitizer Dispenser.
8.
Model 59407 GP Georgia-Pacific® Translucent White Manual Soap and Sanitizer Dispenser.
2.9
FRAGRANCE DISPENSERS
 
** NOTE TO SPECIFIER ** Easy to load, no-mess dispenser offers a variety of air gel fragrances to create a pleasant atmosphere while eliminating odors. Sometimes it's the little things that get noticed most! Pacific Garden® air freshener gels and dispenser is a good example. This proprietary technology creates a high fragrance level that is sure to be appreciated. Air gel refills last up to 60 days and is available in pleasing land fragrances. Delete if not required.
 
A.
Air Gel Dispenser:
1.
Product: GP Pacific Garden Air Gel Dispenser.
2.
Overall Dimensions: 4.055 inches W x 6.85 inches H by 3.7 inches D (103 mm x 174 mm x 94 mm).
3.
Capacity / Refill: 30 grams (1.0 oz) of Pacific Garden air freshener gel product.
4.
Complies with the standards of the International Fragrance Association (IFRA).
5.
Meets the criteria for the Volatile Organic Compound (VOC) limits exemption under Title 17, California Code of Regulations, Section - (f).
6.
Construction: For models 53256, 53257 & 53287, the cover of the dispenser is constructed of high impact acrylic. For model 53258, the cover of the dispenser is constructed of ABS with a decorative metal applique on the front surface. The back housing of the dispenser is constructed of ABS. The dispenser operates with 1 D-cell alkaline battery.
 
** NOTE TO SPECIFIER ** Delete finish not required. Delete if not required.
 
7.
Model 53287 - Translucent White Gel Dispenser.
8.
Model 53256 - Splash Blue Gel Dispenser.
9.
Model 53257 - Translucent Smoke Gel Dispenser.
10.
Model 53258 - Stainless Steel Applique Gel Dispenser.
 
** NOTE TO SPECIFIER ** Automatic in-stall odor neutralization and air freshening. The ActiveAire® Freshener Dispenser automatically stops odor in the stall to enhance the restroom experience for all. Mounted atop the Compact® Side-By-Side Bath Tissue Dispenser, this state-of-the art odor management system uses motion-sensing technology to automatically neutralize odor while releasing a burst of freshness upon entering and leaving the stall and it's on-demand feature can be activated with the wave of a hand if a visitor needs a little extra burst of freshness. Delete if not required.
 
B.
Automatic In-Stall Odor Neutralization and Air Freshening:
1.
Product: GP Pro ActiveAire® Automated Freshener Dispenser.
2.
Overall Dimensions: 10.120 inches W x 7.12 inches H by 6.75 inches D (257 mm x 181 mm x 171 mm).
3.
Capacity / Refill: 30 grams (1.0 oz) of Pacific Garden air freshener gel product.
4.
Operation: Motion-sensing technology to activate upon entering and leaving the stall. On-demand activated with the wave of a hand.
5.
Construction: Cover of the dispenser is constructed of high impact acrylic. The back housing of the dispenser is constructed of ABS. The dispenser operates with 3 AA-cell alkaline battery (included).
 
** NOTE TO SPECIFIER ** Delete finish not required. Delete if not required.
 
6.
Model 56755 - Gray Automated Freshener Dispenser.
7.
Model 56765 - Black Automated Freshener Dispenser.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION