MasterFormat: 12
Download this Wood and Gas Stoves, Fireplace Inserts and Logs Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Lennox Hearth Products Wood and Gas Stoves, Fireplace Inserts and Logs
 
         
SECTION 10 35 00
 
         
WOOD AND GAS STOVES, FIREPLACE INSERTS AND LOGS
 
         
Copyright 2007 - 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Lennox Hearth Products; Lennox and Superior wood and gas stoves, pellet-burning stoves, fireplace inserts and gas logs.
.
This section is based on the products of Lennox Hearth Products, which is located at:
1508 Elm Hill Pike
Nashville, TN 37210
Toll Free Tel: 800-655-2008
Tel: 615-925-3417
Fax: 615-365-3068
Email: request info
Web: www.lennoxhearthproducts.com
[ Click Here ] for additional information.
.
Lennox Hearth Products is a division of Lennox International, 1nc., a company known for over 100 years for their quality home comfort systems. Lennox Hearth Products is an industry leading manufacturer of wood burning and gas fired fireplaces, fireplace-inserts, stoves, and chimney systems.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood-burning stoves.
 
          B.Wood-burning fireplace inserts.
 
          C.Gas stoves.
 
          D.Gas fireplace inserts.
 
          E.Pellet-burning stoves.
 
          F.Pellet-burning fireplace inserts.
 
          G.Gas log sets.
 
          H.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 22 11 13 - Facility Water Distribution Piping.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.UL 127 - Standard for Factory-Built Fireplaces.
 
          B.CAN/ULC S610 - Factory-Built Fireplaces.
 
          C.ANSI Z21.11.2 - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters.
 
          D.ANSI Z21.11.2A - Gas-Fired Room Heaters - Volume II, Unvented Room Heaters.
 
          E.ANSI Z21.50 - Vented Gas Fireplaces.
 
          F.ANSI Z21.60 - Decorative Gas Appliances for Installation in Solid-Fuel Burning Fireplaces.
 
          G.ANSI Z21.88 - Vented Gas Fireplace Heaters.
 
          H.CSA 2.33 - Vented Gas Fireplace Heaters.
 
          I.CSA 2.22 - Vented Gas Fireplaces.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          D.Manufacturers warranty.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          1.6WARRANTY
 
          A.Provide the manufacturers 20 year limited warranty on the firebox and 2 year limited warranty on electrical components..
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Lennox Hearth Products, which is located at: 1508 Elm Hill Pike ; Nashville, TN 37210; Toll Free Tel: 800-655-2008; Tel: 615-925-3417; Fax: 615-365-3068; Email: request info; Web: www.lennoxhearthproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
 
          2.2FREESTANDING WOOD-BURNING STOVES
 
          A.Wood Stove: Lennox Signature Spectra CI1000HT; cast iron, ash drawer, gold door trim. Meets EPA Phase II and Washington State approved requirements.
          1.Heater Output: 11,500 BTU (3,370 W) to 55,000 BTU (16,119 W).
          2.Maximum Burn Rate: 87,301 BTU.
          3.Overall Dimensions: 23-3/4 inches (603 mm) wide by 17-3/16 inches (436 mm) deep by 27-1/4 inches (692 mm) high. Height with flue: 30 inches (762 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box Capacity: 1.12 cubic feet (0.031 cubic meters).
          6.Provide decorative cast iron window trim.
 
          B.Wood Stove: Lennox Signature Spectra CI2000HT; cast iron, ash drawer, gold door trim. Meets EPA Phase II and Washington State approved requirements.
          1.Heater Output: 11,923 BTU (3,494 W) to 60,897 BTU (17,847 W).
          2.Maximum Burn Rate: 96,662 BTU.
          3.Overall Dimensions: 29-1/8 inches (739 mm) wide by 21-9/16 inches (548 mm) deep by 29-3/4 inches (756 mm) high. Height with flue: 32-13/16 inches (833 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box Capacity: 1.97 cubic feet (0.055 cubic meters).
          6.Provide decorative cast iron window trim.
 
          C.Wood Stove: Lennox Country Collection Striker S160; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 68,000 BTU (19,929 W).
          2.Maximum Burn Time: 6-8 hours.
          3.Overall Dimensions: 23-1/2 inches (597 mm) wide by 17-3/4 inches (451 mm) deep. Height with legs: 27-1/2 inches (699 mm). Height with pedestal 31 inches (787 mm)
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 18 inches (457 mm) wide by 14 inches (356 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          D.Wood Stove: Lennox Country Collection Performer SS210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions: 25-1/4 inches (641 mm) wide by 21-3/4 inches (552 mm) deep. Height with legs: 27-1/2 inches (699 mm). Height with pedestal 31 inches (787 mm)
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          E.Wood Stove: Lennox Country Collection Performer ST210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions: 25-1/4 inches (641 mm) wide by 21-3/4 inches (552 mm) deep. Height with legs: 30-3/8 inches (699 mm). Height with pedestal 33-7/8 inches (787 mm).
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          a.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          8.Support Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          a.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          b.Cascade Legs:
          1)Black.
          c.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          9.Blower: 700 CFM blower, 120 V/AC.
 
          F.Wood Stove: Lennox Country Collection Legacy S260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions: 28 inches (711 mm) wide by 21-1/4 inches (540 mm) deep. Height with legs: 33 inches (838 mm). Height with pedestal 36-1/2 inches (927 mm).
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          f.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          g.Cascade Legs:
          1)Black.
          h.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 700 CFM blower, 120 V/AC.
 
          G.Wood Stove: Lennox Country Collection Legacy ST310; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 84,500 BTU (24,765 W).
          2.Maximum Burn Time: 7-12 hours.
          3.Overall Dimensions: 28-1/2 inches (724 mm) wide by 23-1/2 inches (597 mm) deep. Height with legs: 38-1/2 inches (978 mm). Height with pedestal 41-1/2 inches (1054 mm).
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 19-1/2 inches (495 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select one of the following support paragraphs and delete those not required.
          f.Pedestal:
          ** NOTE TO SPECIFIER ** Select the type required from the following paragraphs and delete the one not required.
          1)Standard.
          2)Ash drawer.
          g.Cascade Legs:
          1)Black.
          h.Olympic Legs:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 700 CFM blower, 120 V/AC.
 
          2.3WOOD-BURNING FIREPLACE INSERTS
 
          A.Wood Stove: Lennox Country Collection Striker C160; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 68,000 BTU (19,929 W).
          2.Maximum Burn Time: 6-8 hours.
          3.Overall Dimensions Without Surround: 23-1/8 inches (587 mm) wide by 18-1/2 inches (470 mm) high by 12-1/2 inches (318 mm) depth into fireplace.
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 18 inches (457 mm) wide by 14 inches (356 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Diamond Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 160 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          B.Wood Stove: Lennox Country Collection Performer C210; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 76,000 BTU (22,273 W).
          2.Maximum Burn Time: 7-9 hours.
          3.Overall Dimensions Without Surround: 25 inches (635 mm) wide by 18 inches (457 mm) high by 12-1/4 inches (311 mm) depth into fireplace.
          4.Flue Size: 6 inches (152 mm) diameter.
          5.Fire Box: 20 inches (508 mm) wide by 18 inches (457 mm) deep.
          6.Door Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following door paragraphs and delete the one not required.
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          b.Arch Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 160 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          C.Wood Stove: Lennox Country Collection Legacy C260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions Without Surround: 28 inches (711 mm) wide by 20-1/8 inches (511 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          D.Wood Stove: Lennox Country Collection Canyon C310; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 84,500 BTU (24,765 W).
          2.Maximum Burn Time: 7-12 hours.
          3.Overall Dimensions Without Surround: 28 inches (711 mm) wide by 20-1/2 inches (521 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 19-1/2 inches (495 mm) deep.
          6.Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          7.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          a.Plain Glass.
          b.Etched glass Cattail design.
          c.Etched glass Floral design.
          d.Etched glass Sails design.
          e.Etched glass Evergreen design.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          E.Wood Stove: Lennox Country Collection Elite E260; heavy gauge steel, stainless steel secondary combustion afterburner tubes, ceramic-fiber blanket liner, glass door. EPA Phase II and Washington State approved.
          1.Heater Output: 79,000 BTU (23,153 W).
          2.Maximum Burn Time: 7-11 hours.
          3.Overall Dimensions Without Surround: 48 inches (1219 mm) wide by 21-5/8 inches (549 mm) high by 14-1/2 inches (368 mm) depth into fireplace.
          4.Flue Size:
          a.6 inches (152 mm) diameter.
          b.8 inches (203 mm) diameter.
          5.Fire Box: 22-1/2 inches (572 mm) wide by 17-1/2 inches (445 mm) deep.
          6.Front Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Nickel plated.
          b.Door Diamond Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          1)Plain Glass.
          2)Etched glass Cattail design.
          3)Etched glass Floral design.
          4)Etched glass Sails design.
          5)Etched glass Evergreen design.
          7.Side Door Style and finish:
          a.Traditional Door:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)24K gold plated.
          2)Nickel plated.
          b.Door Glass:
          ** NOTE TO SPECIFIER ** Select the glass required from the following paragraphs and delete those not required.
          1)Mirrored Glass.
          2)Diamond Etched Glass.
          ** NOTE TO SPECIFIER ** Select the following optional blower paragraph if required and delete if not required.
          8.Blower: 225 CFM blower, 120 V/AC.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
 
          2.4FREESTANDING GAS STOVES
 
          A.General:
          1.Provide all components and accessories required for a complete, functional unit.
          2.Comply with applicable building codes.
          3.Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.50, and ANSI Z21.88.
          4.Vented log set included.
          5.Standard LP conversion kit included.
 
          B.Gas Stove: Lennox Serefina CI1500DVF Series; cast iron, blower system; gold trim; ceramic glass bay panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 28,000 BTU (8,206 W); propane, 27,000 BTU.
          4.Size: 24-1/2 inches (622 mm) wide, 19 inches (483 mm) deep; 28 inches (711 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required. If required, delete one of the following two remote controls.
          5.Remote Control: Standard.
          6.Remote Control: Deluxe.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          7.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          8.Provide thermostat.
          9.Provide brick interior lining.
          ** NOTE TO SPECIFIER ** Firescreens are optional; delete if not required. If required, delete all but one of the following.
          10.Provide flat firescreen.
          11.Provide bubble firescreen.
          ** NOTE TO SPECIFIER ** Select the black paint or optional enamel finish from the following paragraphs and delete the one not required.
          12.Color: Black paint.
          13.Color: Enamel finish.
          ** NOTE TO SPECIFIER ** Select the optional color required from the following paragraphs and delete those not required.
          a.Midnight Blue.
          b.Majolica.
          c.Hunter Green.
          d.Ivory White.
 
          C.Gas Stove: Lennox Serefina CI2500DVF Series; cast iron, blower system; gold trim; ceramic glass bay panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 38,500 BTU; propane, 34,500 BTU.
          4.Size: 30-1/2 inches (775 mm) wide, 22 inches (559) deep, 29 inches (737 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required. If required, delete one of the following two remote controls.
          5.Remote Control: Standard.
          6.Remote Control: Deluxe.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          7.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          8.Provide thermostat.
          9.Provide brick interior lining.
          ** NOTE TO SPECIFIER ** Firescreens are optional; delete if not required. If required, delete all but one of the following.
          10.Provide flat firescreen.
          11.Provide bubble firescreen.
          ** NOTE TO SPECIFIER ** Select the black paint or optional enamel finish from the following paragraphs and delete the one not required.
          12.Color: Black paint.
          13.Color: Enamel finish.
          ** NOTE TO SPECIFIER ** Select the optional color required from the following paragraphs and delete those not required.
          a.Midnight Blue.
          b.Majolica.
          c.Hunter Green.
          d.Ivory White.
 
          D.Gas Stove: Lennox Vintage Direct Vent; aluminized steel, blower system; ceramic glass door panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top or rear.
          3.Heater Output: Natural gas, 22,140 BTU; propane, 22,140 BTU.
          4.Size: 22-1/2 inches (572 mm) wide, 14-3/4 inches (375) deep, 27-3/8 inches (695 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Top and Side Panels:
          a.Reversible cast Iron.
 
          E.Gas Stove: Lennox Vision 25 Direct Vent; 14 gauge steel, blower system; ceramic three sided glass panels, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Rear.
          3.Heater Output: Natural gas, 25,000 BTU; propane, 25,000 BTU.
          4.Size: 18-1/2 inches (470 mm) wide, 14-7/8 inches (378) deep, 32-1/2 inches (826 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Brushed nickel.
          c.Gold.
 
          F.Gas Stove: Lennox Vision 35 Direct Vent; 14 gauge steel, blower system; ceramic three sided glass panels, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Rear.
          3.Heater Output: Natural gas, 35,000 BTU; propane, 35,000 BTU.
          4.Size: 18-1/2 inches (470 mm) wide, 14-7/8 inches (378) deep, 32-1/2 inches (826 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Brushed nickel.
          c.Gold.
 
          G.Gas Stove: Lennox Epic (33,000 BTU) Direct Vent; 14 gauge steel, blower system; ceramic glass panel doors, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 33,000 BTU; propane, 33,000 BTU.
          4.Size: 23-1/2 inches (597 mm) wide, 16-3/4 inches (425) deep, 31-1/4 inches (34 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Black nickel.
          c.Brushed nickel.
          d.Gold.
 
          H.Gas Stove: Lennox Epic (40,000 BTU) Direct Vent; 14 gauge steel, blower system; ceramic glass panel doors, concealed control panel.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas, 40,000 BTU; propane, 40,000 BTU.
          4.Size: 23-1/2 inches (597 mm) wide, 16-3/4 inches (425) deep, 31-1/4 inches (34 mm) high.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Trim Finish:
          ** NOTE TO SPECIFIER ** Select the trim required from the following paragraphs and delete those not required.
          a.Black.
          b.Black nickel.
          c.Brushed nickel.
          d.Gold.
 
          2.5GAS FIREPLACE INSERTS
 
          A.General:
          1.Provide all components and accessories required for a complete, functional unit.
          2.Comply with applicable building codes.
          3.Comply with ANSI Z21.11.2, ANSI Z21.11.2A, ANSI Z21.50, and ANSI Z21.88.
          4.Vented log set included.
          5.Standard LP conversion kit included.
 
          B.Gas Fireplace Insert: Lennox Shoreline 40 ; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane, 40,000 BTU (9,671 W).
          4.Overall Dimensions Without Surround: 27 inches (686 mm) wide by 22-3/8 inches (568 mm) high by 15-3/8 inches (391 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Provide barrier screen.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          C.Gas Fireplace Insert: Lennox Shoreline 33; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane, 33,000 BTU (9,671 W).
          4.Overall Dimensions Without Surround: 27 inches (686 mm) wide by 22-3/8 inches (568 mm) high by 15-3/8 inches (391 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** Forced air blower kit is optional; delete if not required.
          6.Provide forced air blower kit.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          7.Provide thermostat.
          8.Provide barrier screen.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          D.Gas Fireplace Insert: Lennox Ravenna 33; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 30,000 BTU (8,792 W), propane 28,500 BTU (8,353 W).
          4.Overall Dimensions Without Surround: 31-1/4 inches (794 mm) wide by 19-1/2 inches (495 mm) high by 15-3/4 inches (400 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Traditional:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          b.Arch:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          c.Screen:
          1)Black.
          d.Foundry:
          1)Black with hammered black nickel straps.
          e.Cast Pillar:
          1)Black.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          2)Filigree Grille.
          3)Bar Grille.
          8.Surround and Trim:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          E.Gas Fireplace Insert: Lennox Ravenna 40; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vented.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 40,000 BTU (11,723 W), propane 37,500 BTU (10,990 W).
          4.Overall Dimensions Without Surround: 31-1/4 inches (794 mm) wide by 19-1/2 inches (495 mm) high by 15-3/4 inches (400 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Traditional:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          b.Arch:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          c.Screen:
          1)Black.
          d.Foundry:
          1)Black with hammered black nickel straps.
          e.Cast Pillar:
          1)Black.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          2)Filigree Grille.
          3)Bar Grille.
          8.Surround and Trim:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
          9.Liner:
          ** NOTE TO SPECIFIER ** Select the liner required from the following paragraphs and delete those not required.
          a.Tan brick interior lining.
          b.Red brick interior lining.
          c.Architectural stone interior lining.
 
          F.Gas Fireplace Insert: Lennox Designer; blower system; ceramic glass viewing door.
          1.Vent Type: B vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 30,000 BTU (8,792 W), propane 28,500 BTU (8,353 W).
          4.Overall Dimensions Without Surround: 28 inches (711 mm) wide by 21-3/4 inches (552 mm) high by 15-3/8 inches (391 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Traditional:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          b.Arch:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Black.
          2)24K gold plated.
          3)Brushed gold plated.
          4)Nickel plated.
          5)Brushed nickel plated.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          6)Aspen Grille.
          7)Napa Grille.
          8)Pacific Grille.
          9)Tuscan Grille.
          c.Screen:
          1)Black.
          d.Foundry:
          1)Black with hammered black nickel straps.
          e.Cast Pillar:
          1)Black.
          ** NOTE TO SPECIFIER ** Select the grille style required from the following paragraphs and delete those not required.
          2)Filigree Grille.
          3)Bar Grille.
          8.Surround and Trim:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Black.
          b.24K gold plated.
          c.Nickel plated.
          9.Liner:
          a.Tan brick interior lining.
 
          G.Gas Fireplace Insert: Lennox Elite EBV125; blower system; ceramic glass viewing door.
          1.Vent Type: B vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane 25,000 BTU (7,327 W).
          4.Overall Dimensions Without Surround: 26-1/2 inches (675 mm) wide by 19-3/8 inches (493 mm) high by 15-1/4 inches (388 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Louverless: Style View Doors.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Textured Iron.
          3)Satin pewter and charcoal.
          4)Satin pewter.
          b.Traditional Louvers:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Gold.
          3)Brushed Stainless.
          ** NOTE TO SPECIFIER ** The following accessories are optional; select those required and delete those not required.
          8.Twin Pane door kit.
          9.Brickaded interior lining.
          10.Hearth riser kit.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Flat or beveled surrounds can be used with each door or louver option. Use flat surround for irregular shaped openings. Use beveled surround for outside fit installations. Select the one required and delete those not required.
          11.Flat surround.
          12.Beveled Surround.
 
          H.Gas Fireplace Insert: Lennox Elite EBV130; blower system; ceramic glass viewing door.
          1.Vent Type: B vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 30,000 BTU (8,792 W), propane 28,000 BTU (8,206 W).
          4.Overall Dimensions Without Surround: 26-1/2 inches (675 mm) wide by 20-7/8 inches (530 mm) high by 15-5/8 inches (384 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Louverless Style View Doors:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Textured Iron.
          3)Satin pewter and charcoal.
          4)Satin pewter.
          b.Traditional Louvers:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Gold.
          3)Brushed Stainless.
          ** NOTE TO SPECIFIER ** The following accessories are optional; select those required and delete those not required.
          8.Twin Pane door kit.
          9.Brickaded interior lining.
          10.Hearth riser kit.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Flat or beveled surrounds can be used with each door or louver option. Use flat surround for irregular shaped openings. Use beveled surround for outside fit installations. Select the one required and delete those not required.
          11.Flat surround.
          12.Beveled Surround.
 
          I.Gas Fireplace Insert: Lennox Elite EDV125; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane 25,000 BTU (7,327 W).
          4.Overall Dimensions Without Surround: 26-5/8 inches (676 mm) wide by 19-1/2 inches (483 mm) high by 15-1/2 inches (405 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Louverless Style View Doors:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Textured Iron.
          3)Satin pewter and charcoal.
          4)Satin pewter.
          b.Traditional Louvers:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Gold.
          3)Brushed Stainless.
          ** NOTE TO SPECIFIER ** The following accessories are optional; select those required and delete those not required.
          8.Twin Pane door kit.
          9.Brickaded interior lining.
          10.Hearth riser kit.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Flat or beveled surrounds can be used with each door or louver option. Use flat surround for irregular shaped openings. Use beveled surround for outside fit installations. Select the one required and delete those not required.
          11.Flat surround.
          12.Beveled Surround.
 
          J.Gas Fireplace Insert: Lennox Elite EDV130; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 30,000 BTU (8,792 W), propane 28,000 BTU (8,206 W).
          4.Overall Dimensions Without Surround: 25-15/16 inches (659 mm) wide by 20-7/8 inches (530 mm) high by 15-1/4 inches (387 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Louverless Style View Doors:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Textured Iron.
          3)Satin pewter and charcoal.
          4)Satin pewter.
          b.Traditional Louvers:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Gold.
          3)Brushed Stainless.
          ** NOTE TO SPECIFIER ** The following accessories are optional; select those required and delete those not required.
          8.Twin Pane door kit.
          9.Brickaded interior lining.
          10.Hearth riser kit.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Flat or beveled surrounds can be used with each door or louver option. Use flat surround for irregular shaped openings. Use beveled surround for outside fit installations. Select the one required and delete those not required.
          11.Flat surround.
          12.Beveled Surround.
 
          K.Gas Fireplace Insert: Lennox Elite EDV135; blower system; ceramic glass viewing door.
          1.Vent Type: Direct vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas 35,000 BTU (10,257 W), propane 34,000 BTU (9,964 W).
          4.Overall Dimensions Without Surround: 32-1/4 inches (814 mm) wide by 26-11/16 inches (678 mm) high by 18-3/4 inches (476 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following items are optional; delete if not required.
          6.Provide thermostat.
          7.Face Style and finish:
          ** NOTE TO SPECIFIER ** Select one of the following face paragraphs and delete the one not required.
          a.Louverless Style View Doors:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Textured Iron.
          3)Satin pewter and charcoal.
          4)Satin pewter.
          b.Traditional Louvers:
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1)Charcoal.
          2)Gold.
          3)Brushed Stainless.
          ** NOTE TO SPECIFIER ** The following accessories are optional; select those required and delete those not required.
          8.Twin Pane door kit.
          9.Brickaded interior lining.
          10.Hearth riser kit.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Flat or beveled surrounds can be used with each door or louver option. Use flat surround for irregular shaped openings. Use beveled surround for outside fit installations. Select the one required and delete those not required.
          11.Flat surround.
          12.Beveled Surround.
 
          L.Gas Fireplace Insert: Lennox Firestar; blower system; stainless steel heat exchanger, ceramic glass viewing door.
          1.Vent Type: B vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane 39,000 BTU (11,430 W).
          4.Overall Dimensions Without Surround: 26-3/4 inches (679 mm) wide by 22 inches (559 mm) high by 15-1/4 inches (388 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following item is optional; delete if not required.
          6.Provide thermostat.
          7.Surround Trim:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a.Black.
          b.Gold.
          c.Nickel.
 
          M.Gas Fireplace Insert: Lennox Medina; blower system; stainless steel heat exchanger, ceramic glass viewing door.
          1.Vent Type: Direct vent.
          2.Vent Location: Top.
          3.Heater Output: Natural gas or propane 25,000 BTU (7,327 W).
          4.Overall Dimensions Without Surround: 31-1/4 inches (794 mm) wide by 17-1/4 inches (435 mm) high by 15-3/4 inches (400 mm) depth into fireplace.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          5.Remote Control.
          ** NOTE TO SPECIFIER ** The following item is optional; delete if not required.
          6.Provide thermostat.
          7.Surround Face:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
          a.Traditional.
          b.Arch.
 
          2.6PELLET-BURNING STOVES AND INSERTS
 
          A.General:
          1.Burns wood-composite fuel pellets, automatically fed from hopper to firebox.
          2.Fastfire self-igniter.
          3.Exhaust fan and blower fan.
          4.Thermostat control.
 
          B.Pellet-Burning Stove: Lennox Cascade; UltraGrate; mobile home compatible.
          1.Heater Output: 12,000 BTU (3,517 W) to 30,000 BTU (8,792 W).
          2.Hopper Capacity: 60 pounds (27.2 kg).
          3.Overall Dimensions: 23-3/4 inches (603 mm) wide by 22-5/8 inches (575 mm) deep by 28 inches (711 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          ** NOTE TO SPECIFIER ** Gold door is optional; delete if not required.
          5.Door Trim: Gold.
 
          C.Pellet-Burning Stove: Lennox Whitfield Profile 20 FS-2; UltraGrate; mobile home compatible.
          1.Heater Output: 13,000 BTU (3,810 W) to 32,000 BTU (9,378 W)
          2.Hopper Capacity: 55 pounds (24.9 kg).
          3.Overall Dimensions: 22-3/8 inches (568 mm) wide by 22-3/4 inches (578 mm) deep by 28-5/8 inches (727 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Finish: Black paint.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          6.Provide log set.
          ** NOTE TO SPECIFIER ** Trim kits are optional; delete if not required. If required, delete one of the following two trim kits.
          7.Trim Kit: Nickel.
          8.Trim Kit: Gold.
 
          D.Pellet-Burning Stove: Lennox Whitfield Profile 30 FS-2; UltraGrate; mobile home compatible.
          1.Heater Output: 14,000 BTU (4,103 W) to 38,000 BTU (11,137 W).
          2.Hopper Capacity: 70 pounds (31.75 kg).
          3.Overall Dimensions: 25-7/8 inches (637 mm) wide by 24-7/8 inches (632 mm) deep by 31-3/8 inches (788 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Finish: Black paint.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          6.Provide log set.
          ** NOTE TO SPECIFIER ** Trim kits are optional; delete if not required. If required, delete one of the following two trim kits.
          7.Trim Kit: Nickel.
          8.Trim Kit: Gold.
 
          E.Pellet-Burning Insert: Lennox Whitfield Profile 30-INS-2; UltraGrate; mobile home compatible.
          1.Heater Output: 14,000 BTU (4,103 W) to 38,000 BTU (11,137 W).
          2.Hopper Capacity: 50 pounds (22.7 kg).
          3.Overall Dimensions Without Surround: 24-3/4 inches wide at (629 mm) wide by 26-1/4 inches (667 mm) deep by 23-5/8 inches (600 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Finish: Black paint.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          6.Provide log set.
          ** NOTE TO SPECIFIER ** Trim kits are optional; delete if not required. If required, delete one of the following two trim kits.
          7.Trim Kit: Nickel.
          8.Trim Kit: Gold.
 
          F.Pellet-Burning Stove: Traditions T300P-2; UltraGrate; mobile home compatible.
          1.Heater Output: 13,000 BTU (3,810 W) to 32,000 BTU (9,378 W).
          2.Hopper Capacity: 50 pounds (22.7 kg).
          3.Overall Dimensions: 28-3/4 inches (730 mm) wide by 29-1/2 inches (749 mm) deep by 28-3/4 inches (730 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Finish: StoveBright High Temperature Paint:
          ** NOTE TO SPECIFIER ** Select one of the following finish paragraphs and delete those not required.
          a.Black enamel.
          b.Ebony black enamel.
          c.Hunter Green enamel.
          d.Mojave Sand enamel.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          6.Provide log set.
          ** NOTE TO SPECIFIER ** Gold trivet is optional; delete if not required.
          7.Provide gold trivet.
 
          G.Pellet-Burning Stove: Winslow; UltraGrate; mobile home compatible. EPA approved.
          1.Heater Output: 15,120 BTU (4,431 W) to 39,500 BTU (11,576 W).
          2.Hopper Capacity: 60 pounds (27.2 kg).
          3.Overall Dimensions: 26-1/4 inches (667 mm) wide by 23-1/4 inches (591 mm) deep by 31 inches (787 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Door and Grille finish:
          ** NOTE TO SPECIFIER ** Select surround door and grille finish required and delete those not required.
          a.Black.
          b.Gold.
          c.Nickel.
          d.Brushed Nickel.
          e.Black Nickel.
          6.Finish: Black paint.
          ** NOTE TO SPECIFIER ** Brick panel is optional; delete if not required.
          7.Provide brick panel.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          8.Provide log set.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          9.Remote Control.
          10.Provide forced air blower kit.
 
          H.Pellet-Burning Insert: Lennox Winslow; UltraGrate; mobile home compatible. EPA approved.
          1.Heater Output: 15,120 BTU (4,431 W) to 39,500 BTU (11,576 W).
          2.Hopper Capacity: 55 pounds (24.9 kg).
          3.Overall Dimensions Without Surround: 26-1/4 inches (667 mm) wide by 23-1/4 inches (591 mm) deep by 31 inches (787 mm) high.
          4.Flue Size: 3 inches (76 mm) diameter.
          5.Surround:
          ** NOTE TO SPECIFIER ** Select surround based on fireplace opening. Select size required and delete those not required.
          a.29 inches wide by 41 inches high.
          b.29 inches wide by 48 inches high.
          c.33 inches wide by 41 inches high.
          d.33 inches wide by 48 inches high.
          6.Surround Trim finish:
          ** NOTE TO SPECIFIER ** Select surround trim finish required and delete those not required.
          a.Black.
          b.Gold.
          c.Nickel.
          7.Door and Grille finish:
          ** NOTE TO SPECIFIER ** Select surround door and grille finish required and delete those not required.
          a.Black.
          b.Gold.
          c.Nickel.
          d.Brushed Nickel.
          e.Black Nickel.
          8.Finish: Metallic black paint.
          ** NOTE TO SPECIFIER ** Brick panel is optional; delete if not required.
          9.Provide brick panel.
          ** NOTE TO SPECIFIER ** Log set is optional; delete if not required.
          10.Provide log set.
          ** NOTE TO SPECIFIER ** Remote control is optional; delete if not required.
          11.Remote Control.
          12.Provide forced air blower kit.
 
          2.7GAS LOG SETS
 
          A.Gas Log Set: Dual-rated (vent-free or vertical); Lennox Shadowdance Gas Logs; high definition fiber.
          1.Heater Output, Natural: 24,000 to 37,000 BTU.
          2.Heater Output, Propane: 28,000 to 37,000 BTU.
          3.Logs:
          ** NOTE TO SPECIFIER ** Select log set and corresponding fire box size required and delete the ones not required.
          a.18 inch (457 mm).
          b.24 inch (610 mm).
          4.Minimum Fire box Dimensions:
          a.18 inch: 30 inch (762 mm) wide by 18 inch (457 mm) high by 14 inch (356 mm) deep.
          b.24 inch: 30 inch (762 mm) wide by 18 inch (457 mm) high by 14 inch (356 mm) deep.
 
          B.Gas Log Set: Vent-free; Lennox VFGL 18 Series; four logs per set; ceramic fiber split oak logs.
          ** NOTE TO SPECIFIER ** Adjustable hood is optional; delete if not required.
          1.Provide adjustable hood.
          2.Overall Dimensions: 18 inches (457 mm) long.
          a.Volume: 3 cubic feet (0.085 cubic meters).
          b.Minimum Firebox Dimensions: 20 inches wide at front and 19 inches wide at back by 14 inches deep (508 mm wide at front and 483 mm wide at back by 356 mm deep).
          ** NOTE TO SPECIFIER ** Delete all but one of the following 4 fuel-control combinations.
          c.Heater Output, Natural Gas: 14,000 BTU (4,103 W) to 25,000 BTU (7,327 W); manual controls.
          d.Heater Output, Propane: 14,000 BTU (4,103 W) to 25,000 BTU (7,327 W); manual controls.
          e.Heater Output, Natural Gas: 19,500 BTU (5,715 W) to 25,000 BTU (7,327 W); millivolt controls.
          f.Heater Output, Propane: 19,500 BTU (5,715 W) to 25,000 BTU (7,327 W); millivolt controls.
 
          C.Gas Log Set: Vent-free; Lennox VFGL 24 Series; four logs per set; ceramic fiber split oak logs.
          ** NOTE TO SPECIFIER ** Adjustable hood is optional; delete if not required.
          1.Provide adjustable hood.
          2.Overall Dimensions: 24 inches (610 mm) long.
          a.Volume: 3.5 cubic feet (0.099 cubic meters).
          b.Minimum Firebox Dimensions: 26 inches (660 mm) wide at front and 22 inches (559 mm) wide at back by 14 inches (356 mm) deep.
          ** NOTE TO SPECIFIER ** Delete all but one of the following 4 fuel-control combinations.
          c.Heater Output, Natural Gas: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls.
          d.Heater Output, Propane: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls.
          e.Heater Output, Natural Gas: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls.
          f.Heater Output, Propane: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls.
 
          D.Gas Log Set: Vent-free; Superior VFGL 28 Series; four logs per set; ceramic fiber split oak logs.
          ** NOTE TO SPECIFIER ** Adjustable hood is optional; delete if not required.
          1.Provide adjustable hood.
          2.Overall Dimensions: 28 inches (711 mm) long.
          a.Volume: 4 cubic feet (0.113 cubic meters).
          b.Minimum Firebox Dimensions: 30 inches (762 mm) wide at front and 26 inches (660 mm) wide at back by 14 inches (356 mm) deep.
          ** NOTE TO SPECIFIER ** Delete all but one of the following 4 fuel-control combinations.
          c.Heater Output, Natural Gas: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls.
          d.Heater Output, Propane: 17,000 BTU (4,982 W) to 32,000 BTU (9,378 W); manual controls.
          e.Heater Output, Natural Gas: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls.
          f.Heater Output, Propane: 25,000 BTU (7,327 W) to 32,000 BTU (9,378 W); millivolt controls.
          ** NOTE TO SPECIFIER ** These logs are not available with manual controls.
 
          E.Gas Log Set: Vent-free; Lennox Model VFST 27; eight logs per set.
          ** NOTE TO SPECIFIER ** Adjustable hood is optional; delete if not required.
          1.Provide adjustable hood.
          2.Overall Dimensions: 27 inches (686 mm) long.
          3.Volume: 5.5 cubic feet (0.156 cubic meters).
          4.Minimum Firebox Dimensions: 28 inches (711 mm) wide at front and 28 inches (711 mm) wide at back by 18 inches (457 mm) deep.
          ** NOTE TO SPECIFIER ** Delete one of the following 2 fuel-control combinations.
          5.Heater Output, Natural Gas: 27,000 BTU (7,913 W) to 34,000 BTU (9,964 W); millivolt controls.
          6.Heater Output, Propane: 27,000 BTU (7,913 W) to 34,000 BTU (9,964 W); millivolt controls.
 
          2.8ACCESSORY MATERIALS
          ** NOTE TO SPECIFIER ** The following three paragraphs relate to wood and pellet systems select one of the following wood and pellet system paragraphs and delete those not required.
 
          A.Flue Vent for Pellet-Burning Stove: With connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface.
 
          B.Flue Vent for Wood-Burning Stove: With connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface.
 
          C.Chimney System: With connectors and weather cap; extend ________ inches (________ mm) above highest point of roof.
          ** NOTE TO SPECIFIER ** The following six paragraphs relate to gas systems. Select the gas accessories required and delete those not required.
 
          D.Gas Connection: Flexible metal hose rated for gas service.
 
          E.Gas Piping: See Section 15145; by others.
          ** NOTE TO SPECIFIER ** Delete one of the following two valves. Some models come standard with shut-off valve, and some do not.
 
          F.Shut-Off Valve: See Section 15145; by others.
 
          G.Shut-Off Valve: Manufacturer's Standard.
          ** NOTE TO SPECIFIER ** Delete one of the following two vent types. If both are required, indicate clearly where each will be used.
 
          H.Flue Vent: Direct vent type, with connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface.
 
          I.Flue Vent: B-vent type, with connectors and weather cap; extend ________ inches (________ mm) above highest point of roof or beyond exterior wall surface.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
          C.Verify proper power supply and fuel source are available.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and requirements of authorities having jurisdiction.
 
          B.Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
 
          C.Anchor all components firmly in position for long life under hard use.
 
          D.Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION