| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Wenger Corporation, which is located at: Wenger Corporation, JR Clancy and GearBoss, which is located at: 555 Park Dr. Owatonna, MN 55060 Toll Free Tel: 800-4WENGER (493-6437) Tel: 507-455-4100 Fax: 507-455-4258 Email: request info Web: https://www.wengercorp.com | http://www.jrclancy.com Wenger Corporation - Syracuse, which is located at: 7041 Interstate Island Road Syracuse, NY 13209 Toll Free Tel: 800-836-1885 Tel: (315) 451-3440 Email: stacy.hanson@wengercorp.com [ Click Here ] for additional information. Wenger Corporation and J.R. Clancy are Your Performance Partners. In 2011, Wenger and J.R. Clancy brought together almost 200 years of experience to provide complete solutions for Performing Arts Centers and Theatres. We design, manufacture and install leading theatrical equipment worldwide from Complete Rigging Solutions and Controls to Acoustical Shell Enclosures and Orchestra Pit Fillers as well as a full-line of quality furnishings. Wenger Corporation provides innovative, high-quality products and solutions for performing arts and music and theatre education. For more than 65 years Wenger has been listening to what our customers need and then designing and manufacturing innovative, durable and functional products to meet those needs. Wenger pioneered sound isolation in practice rooms and now offers modular rooms with virtual acoustic technology (VAE) and built-in digital recording/playback. Products for music and theatre spaces include: pre-engineered acoustical doors, sound-isolating music practice rooms, acoustical shells, acoustical wall and ceiling treatment, instrument and equipment storage cabinets, portable audience seating, portable stage platforms and staging systems, music posture and portable audience chairs, orchestra pit fillers, makeup stations, tiered risers and music furniture. Since 1885, J.R. Clancy has been a leading designer and supplier of theatrical rigging systems, accessories and services to the theatre and entertainment industries around the world. Our team of experienced mechanical and electrical engineers, project managers, and installers provides expert technical assistance and information to architects, general contractors, theatre consultants, end users, and dealers. With a combination of innovative designs, outstanding quality, and a century of experience, J.R. Clancy has become the leading manufacturer of theatrical stage equipment in the United States. We provide everything from the simplest hemp sets and rigging hardware to complete, highly sophisticated motorized rigging systems-for use just about anywhere. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Metal grid athletic lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Metal shelving systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | High-density storage light duty carts. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | High-density storage heavy duty mobile carts. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section - . | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 09 22 16.13 - Non-Structural Metal Stud Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 10 51 16 - Wood Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ANSI A208.1 - Particleboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | American Society of Civil Engineers (ASCE): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASCE 7 - Minimum Design Loads for Buildings and Other Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A500 - Standard Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A1008 - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, Solution Hardened, and Bake Hardenable. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM C510 - Standard Specification for General Requirements for Steel Rods and Coarse Round Wire, Carbon Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | GREENGUARD Environmental Institute (GEI): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | GREENGUARD certified low emitting products. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Laminating Materials Association: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | LMA EDG-1: Voluntary Product Standard and Typical Physical Properties of Edgebanding Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | National Fire Protection Association (NFPA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NFPA 70 - National Electrical Code (NEC). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | National Electrical Manufacturers Association (NEMA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NEMA LD 3 - High Pressure Decorative Laminates. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | U.S. Architectural & Transportation Barriers Compliance Board: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Americans with Disabilities Act (ADA) and Architectural Barriers Act (ABA) Accessibility Guidelines for Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Rated capacities, construction details, material descriptions, dimensions of individual components, profiles, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Delivery, storage, handling, and installation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Assembly and installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Description of specialties and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Maintenance instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | LEED Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's certificate indicating that composite wood products and adhesives contain no added urea formaldehyde. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Manufacturer's certificate indicating percentages by weight of post-consumer and pre-consumer recycled content. Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Show fabrication and installation details. Distinguish between factory and field work. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include plans, elevations, sections, details, attachments and work by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Show system layouts, room locations, clearances, spacing, and relationship to adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Show trim and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Indicate seismic bracing and fastening requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Product Schedule: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Use designations indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include room locations, dimensions, accessories, finishes, and project specific notes. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Verification Samples: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Exposed Finishes: Not less than 8 by 10 inches (200 by 250 mm), for each type, color, pattern, surface and material selected. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Exposed Hardware and Accessories: One full size unit for each type and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Shelf Brackets: Cantilevered shelf brackets with attachment hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Vertical Supports: 12-inch (305 mm) section. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operation and Maintenance Data: For adjusting, repairing and replacing components and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Warranty: Submit manufacturer's sample warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Source Limitations: Obtain required factory units through one source from a single approved manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer Qualifications: Minimum 5 years experience in manufacture of similar products in use in similar environments, including project size, and complexity, and with the production capacity to meet the construction and installation schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Installer Qualifications: Manufacturer's authorized representative, trained and approved for installation of units required for this Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Electrical Components: Listed and labeled per NFPA 70, Article 100 by a testing agency acceptable to authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Regulatory Requirements: Where components are indicated to comply with accessibility requirements, comply with the U.S. Architectural & Transportation Barriers Compliance Board's "Americans with Disabilities Act (ADA) and Architectural Barriers Act (ABA) Accessibility Guidelines for Buildings and Facilities". | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver materials in manufacturer's original unopened containers with manufacturer's labels attached. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Do not deliver components until spaces to receive them are clean, dry, and ready for their installation. Ship to jobsite only after roughing-in, painting and other finishing work has been completed, installation areas are ready to accept work. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Handle and install materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Environmental Limitations: Do not deliver or install until spaces are enclosed and weather tight, wet work in spaces is complete and dry, HVAC system is operating and maintaining ambient temperature at occupancy levels during the remainder of the construction period. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Field Measurements: Verify field measurements as indicated on Shop Drawings. Where measurements are not possible, provide control dimensions and templates. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Coordinate installation and location of blocking and supports as requested. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Verify openings, clearances, storage requirements and other dimensions relevant to the installation and final application. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Coordination: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Special Warranty: Manufacturer's written warranty to repair or replace components that fail in materials or workmanship. Failures include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fracturing or breaking components including panels, shelves, or hardware resulting from normal wear and tear and use other than vandalism. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Collapse or failure of metal grid locker components not resulting from overloading or vandalism. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Delamination or other failures of bonding or assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Warping not resulting from leaks, flooding, or other uncontrolled moisture or humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Faulty operation of hardware and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Storage Unit Warranty Period: 10 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Cart Warranty Period: 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | This Warranty does not extend to mechanical or electrical component parts made by others such as fans, lights, digital locks and similar items. Component parts of this nature are covered under their independent manufactures' warranties. This Warranty does not extend to items that are consumable in nature such as bulbs, batteries and similar items. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Wenger Corporation, including all Wenger, J.R. Clancy and GearBoss product brands. Wenger Corporation, which is located at: 555 Park Dr.; Owatonna, MN 55060; Toll Free Tel: 800-4WENGER (493-6437); Tel: (507) 455-4100; Fax: (507) 455-4258; Email: info@wengercorp.com; Wenger Corporation - Syracuse, which is located at 7041 Interstate Island Road, Syracuse, NY 13209; Toll Free Tel: 800-836-1885; Tel: (315) 451-3440; Email: request info (JRCinfo@wengercorp.com); Web: https://www.wengercorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
Modularity of individual units: Most facilities undergo changes to locker layout long before the end of the locker service life. Wenger through-bolting, and adjustable leveling bases allow complete rearrangement of units without damage to individual units. Ventilation: Passive ventilation built into the leveling base and the optional powered ventilation available in Wenger Athletic Lockers helps protect athletic clothing, shoes, and equipment from mildew damage. Strength of door/hinge and latch construction: Failure of these components is the most common field service issue among alternative products. Replaceable construction for compartment and footlocker doors: These most frequently-damaged items are easily replaced in Wenger Athletic Lockers, and are engineered to prevent damage to their supporting locker sides. Impact and abrasion resistance of the thermally-fused polyester surfacing and PVC edge banding: The polyester surfacing and edge banding materials have been selected to withstand the normal wear and tear expected in the team locker room. Warranty terms and conditions: Wenger offers the most warranty protection available in the industry. We do not make exceptions for the normal levels of wear and tear common to learning environments. Our only such stated exception is failure resulting from vandalism or uncontrolled moisture or humid. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
1. | Approval of Comparable Products: Submit the following in accordance with project substitution requirements, within time period allowed for substitution review: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Product data, including certified independent test data indicating compliance with requirements including: modularity of individual units; ventilation, strength of door, hinge and latch construction; replaceable construction for compartment and foot locker doors; impact and abrasion resistance of surfaces and edge banding. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Samples of each type of product specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Project References: minimum of 5 installations not less than 5 years old, with owner contact information, available for evaluation by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Sample warranty including terms and conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Submit substitution request not less than 15 days prior to bid date. Substitutions following award of contract are not allowed except as stipulated in Division 01 General Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Manufacturer must meet each separate requirements of Submittals Article. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | METAL GRID ATHLETIC LOCKERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Metal Lockers: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ADA compliant as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | GREENGUARD certified low emitting products. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Bolt-through construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Modular construction, all parts repairable and replaceable. | |||||||||||||||||||||||||||||||||||||||||||||||||
GearBoss AirPro Lockers are a big part of creating a team room that stands apart and gets away from the commercial look of sheet metal solutions, and that is infinitely more cleanable, sanitary, faster drying, and better smelling team room that carries a high-end aesthetic reflecting your pride and traditions that open up your rooms and provide for more effective team meetings. Units are intended for interior use only and must not be exposed to prolonged outdoor weather. | ||||||||||||||||||||||||||||||||||||||||||||||||||
B. | AirPro Metal Grid Athletic Lockers by Wenger Corporation: Wall-mounted locker with lockable foot locker, integral bench seat, and apparel hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Type: Single tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Type: Double tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Configuration: Wall of lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Configuration: Island of lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Locker Size: Custom style as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Locker Size: 15 inch (381 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Locker Size: 18 inch (457 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Locker Size: 21 inch (533 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Locker Size: 24 inch (610 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Locker Size: 27 inch (685 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Locker Size: 30 inch (762 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Locker Size: Width as indicated wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Seismic Performance: Comply with ASCE 7 Section 9, "Earthquake Loads" based upon seismic design criteria indicated on the Structural Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Steel Grid Infill: 2 inch (51 mm) square pattern, welded to steel tube frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Integral Seat and Foot Locker: Laminate-clad composite wood panel seat and foot locker lid, 3/4 inch (19 mm) thick, with lockable seat security compartment, replaceable split pin hinge, and locking hasp for padlock by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Shelf and Seat: 3/4 inch (19 mm) thick, formaldehyde free industrial grade composite wood with polyester, antimicrobial laminate finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Apparel Hooks: One double and two single hooks, bolted to locker shelf and sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Locker Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Materials to meet Sustainable Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | No Added Urea Formaldehyde Products: Provide products made with composite products and adhesives with no urea formaldehyde added. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Steel Tube: ASTM A501, hot-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Steel Wire: ASTM C510, cold drawn steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Particleboard: To ANSI A208.1, minimum 43 lb/cu. ft. (689 kg/cu. m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide fire retardant treated type. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Plywood: APA standards PS1-98 section 5.7.4 or 5.7.1 or ANSI /HPVA HP-1-2004 Panel provide with HDF skins to prevent grain telegraphing. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Laminate Finish: Composite, of thickness indicated, finished with thermally-fused anti-microbial polyester surfacing on both sides, meeting performance properties of NEMA LD3 for VGS grade, with heat bonded, radiused, 3 mm thick extruded PVC edge banding. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Surface Abrasion Resistance: Taber Wheel, 400 cycles, for solid colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | PVC Edge Banding: LMA EDG-1, radiused PVC extrusions, 3 mm thick, heat-bonded. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Anchors and Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Locker Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Metal Locker Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door Type: Steel grid infill, 1-inch (25 mm) square pattern 0.16-inch (4.1-mm) diameter wire in 1-1/4-inch (31.7 mm) outside diameter,16-gauge tube steel frame, with replaceable split pin hinge and locking hasp for padlock by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Type: Laminate wood panel infill, in welded steel tube frame with replaceable split pin hinge and locking hasp for padlock by Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Type: Door Ready, open body can accept door after initial install. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Identification Plates, Name and Brackets: 20-gauge steel, powder-coated paint. 12 inches (314 mm) wide by 2.125 inches (54 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Shoulder Pad and Helmet Topper: 3/4-inch (19 mm) diameter welded steel tubing frame with steel mounting plate; powder-coated, color: black 18-3/4 inch (476 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Five-Sided Security Box Mounted in Locker: 18 gauge steel, powder-coated paint. Size: 6 inch (152 mm) wide by 12 inch (305 mm) long by 11-1/4 inch (286 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Lacrosse and Hockey Stick Security: Manufacturer's standard configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Wood Back Panel: Required. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Custom Features: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Metal Locker Finishes: Color selected by designer from manufacturer's standard range of colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Locker Top and Bottom Grid Color: Black (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Locker Top and Bottom Grid Color: As selected from manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Locker Top and Bottom Grid Color: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Laminate Seat/Shelf Color: Graphite (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Laminate Seat/Shelf Color: As selected from manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Laminate Seat/Shelf Color: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wood Door Panel and Color: As selected from manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Wood Door Panel and Color: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Wood Back Panel and Color: As selected from manufacturer's full range. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Wood Back Panel and Color: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Warranty: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Special Warranty: Submit manufacturer's written 10-year limited warranty to repair or replace components that fail in materials or craftsmanship during the warranty period. Failures include the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fracturing or breaking components including panels, shelves, or hardware resulting from normal wear and tear and use other than vandalism. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Collapse or failure of metal grid locker components not resulting from overloading or vandalism. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Delamination or other failures of bonding or assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Warping not resulting from leaks, flooding, or other uncontrolled moisture or humidity. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Faulty operation of hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | This Warranty does not extend to mechanical or electrical component parts made by others such as fans, lights, digital locks and similar items. Component parts of this nature are covered under their independent manufactures' warranties. This Warranty does not extend to items that are consumable in nature such as bulbs, batteries and similar items. | |||||||||||||||||||||||||||||||||||||||||||||||||
requirements meeting seismic design requirements, if any. Coordinate placement, tolerances, and clearances required for installation and Owner's usage. Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | METAL SHELVING SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | GearBoss Metal Shelving Systems, Shelf Starter Bay, Shelf Add-On Bay, and Shelves by Wenger Corporation: Cantilever-type modular metal storage shelving system comprised of the following components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Structural Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Allowable Load Rating: 1000 lb. (373 kg) per 4 by 8-foot (1219 by 2438-mm) bay. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Load-Carrying Capacity per 48 inch (1219 mm) Shelf: 250 lb. (113 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelf Unit Uprights: Steel tube, metallic-coated, 2-inch (50.8 mm) square, 0.109-inch (2.76 mm) thick, with perforations on all four sides at 1 inch (25 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Horizontal Stringer: Formed sheet steel, metallic-coated, 0.075-inch (1.9-mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Shelf Cross Tubes: 14 gauge steel tube, metallic-coated, 5/8-inch (22-mm) square. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Shelf Brackets: Formed steel, 0.015-inch (0.38-mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Laminate-Clad Wood Panels: Core material and thickness indicated, finished with thermally-fused anti-microbial polyester surfacing on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Unit Width: 48 inch (1219 mm) center-to-center unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Unit Height: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Unit Height: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Shelves can be adjusted in 1 inch (25 mm) increment without tools. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Metal Shelving Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Extruded Bars, Profiles, and Tubes: ASTM B221. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Sheet Steel: Cold-rolled, ASTM A1008, commercial steel, type B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Steel Tube: ASTM A501, hot-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Steel Wire: ASTM C510, cold drawn steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Particleboard: To ANSI A208.1, minimum 43 lb/cu. ft. (689 kg/cu. m) density. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide fire retardant treated type. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Plywood: APA standards PS1-98 section 5.7.4 or 5.7.1 or ANSI /HPVA HP-1-2004 Panel provide with HDF skins to prevent grain telegraphing. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Steel Tube: ASTM A500, cold-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Laminate Finish: Composite, of thickness indicated, finished with thermally-fused anti-microbial polyester surfacing on both sides, meeting performance properties of NEMA LD3 for VGS grade, with heat bonded, radiused, 3 mm thick extruded PVC edge banding. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Surface Abrasion Resistance: Taber Wheel, 400 cycles, for solid colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | PVC Edge Banding: LMA EDG-1, radiused PVC extrusions, 3 mm thick, heat-bonded. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Anchors and Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Metal Shelving Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Metal Shelving Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Shelf Depth: 17.5 inches (444 mm) with 2 cross tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelf Depth: 30.5 inches (775 mm) with 4 cross tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Lock Box: Steel sides and bottom, polished aluminum front, key-tab lock, hinged door panel lockable with a key. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Work Surface: Particleboard laminate-clad panel with graphite high wear laminate with black edge band, 1-1/8-inch (28.6-mm) thick, inserted into 30-1/2 inch (775 mm) cantilever shelf bracket over cross tubes. Quantity of work surfaces as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Cantilevered Shelf: Steel tube and bracket, with aluminum extrusion nosing, mill finish unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Hinged Panel Doors: Laminate clad panel door 5/8-inch (15.9 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Garment Hanger: Steel round tube mounts underneath shelf; powder-coat finish, black. Quantity of garment bars as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Drawer: Pull-out utility drawer mounted under work surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Metal Shelving Finishes: Manufacturer's standard finish, color as selected by Architect from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | HIGH-DENSITY STORAGE LIGHT DUTY CARTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | GearBoss II High-Density (HD) Storage Light Duty Carts by Wenger Corporation: Rail-mounted, high-density storage cart units designed to operate on floor-mounted tracks, with welded steel sheet base, steel wire grill top, steel tube frame, integrated garment bar, steel wire grille end panels, adjustable height steel wire grille storage shelf, and sealed precision ball bearing cast V-groove steel wheels matching profile of tracks including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Load Capacity: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Top Panel: 150 lbs (68 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wire Shelving: 150 lbs (68 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Total Cart Capacity: 500 lbs (227 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cart Unit Size: 32.5 inch wide by 79 inch high by 72.7 inch long (826 mm wide by 2007 mm tall by 1847 mm long). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Base Material: 14 gauge welded sheet steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | End Panels: Steel wire grille, 5/16 inch (8 mm) diameter, 3/16 inch (5 mm) diameter x 1-1/2 inch (38 mm) 16 gauge steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Roof: Steel wire grille, 5/16 inch (8mm), diameter, 3/16 inch (5 mm) diameter, 12 gauge channels and 16 gauge plates, with integrated 1-1/2 inch (38 mm) garment bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Adjustable Shelf: Steel wire grille, 5/16 inch (8 mm) diameter, 3/16 inch (5 mm) diameter and 12 gauge channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wheels: Steel, V-grooved, with sealed precision ball bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Floor Track: Surface-mounted galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Storage Capacity: 60 helmets or 60 shoulder pads, or 280 hanger supported garments. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Mobile Storage Unit Floor Track: Surface-mounted 14 gauge formed galvanized steel track configured to receive storage units equipped with grooved steel wheels. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | High-Density Storage Light Duty Cart Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Materials to meet Sustainable Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | No Added Urea Formaldehyde Products: Provide products made with composite products and adhesives with no urea formaldehyde added. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Extruded Bars, Profiles, and Tubes: ASTM B221. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Sheet Steel: Cold-rolled, ASTM A1008, commercial steel, type B. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Steel Tube: ASTM A501, hot-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Steel Tube: ASTM A500, cold-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Steel Wire: ASTM C510, cold drawn steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Anchors and Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | High-Density Storage Light Duty Cart Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | High-Density Storage Light Duty Cart Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Side Closure Security Panels: Steel wire grille, 5/16 inch (8mm), diameter, 3/16 inch (5 mm) diameter, 12 and 14 gauge channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Floor Locks: Equip storage cart units with floor lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Additional Shelves: Steel wire grille, bracket hung from steel grille end panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide number as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Provide ____ insert number required. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Additional Garment Bars: Steel tube, 1 1/2 inch (38 mm) diameter, bracket hung from steel grille end panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide number as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Provide ____ insert number required. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Football Helmet Hanger: Formed, painted steel wire, 8 helmet capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Football Shoulder Pad Hanger: Formed, painted steel wire, long and short lengths configured to hang in pairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Football Shoulder Pad Stacker Frame: With built-in shoulder pad form, painted steel sheet and steel wire upright stacker, with 4 casters and wire handles, 18 to 20 pad capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Provide number as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Provide ____ insert number required. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | High-Density Storage Light Duty Cart Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Base, Roof and Adjustable Shelf: Iron phosphate pre-coat and thermoset epoxy resin powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color and Gloss: Manufacturer's standard black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | End Panels: Iron phosphate pre-coat and thermoset epoxy resin powder coat finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color and Gloss: Manufacturer's standard silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | HIGH-DENSITY STORAGE HEAVY DUTY MOBILE CARTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | High Density Storage Carts, General: Track-mounted, modular and mobile, high-density storage units with steel tube and sheet chassis and powder-painted steel tube upright frame, powder-painted steel wire grille panels that will support optional cart accessories, with fixed guides in floor track and 4 lateral casters. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Portable Storage Carts, General: Track-mounted, portable, modular, high-density storage units with steel tube and sheet chassis and powder-painted steel tube upright frame, steel wire grille panels that support optional cart accessories with retractable guides in floor track and 4 swivel casters with non-marring wheels. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Top Panels: Unless otherwise indicated, medium density fiberboard, 5/8 inch (15.9 mm) thick, with high-pressure decorative laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Gliding X Carts: High-density storage carts slide together and apart, rolling laterally on fixed aluminum floor track to create aisles between carts and closing back together when not in use to reduce storage space by at least half. Designed to encourage airflow and improve sanitation and odor issues. Modular system purpose made for bulky equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Dimensions: 32 inch (81 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: 48 inch (122 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Chassis: Fabricated from 16-gauge, 14-gauge, and 12-gauge welded steel components. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Upright Tubes: 2 inch (51 mm) diameter, 16-gauge steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | End Frames: Resistant welded heavy duty steel wire grill with 1 inch (25 mm) opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wheels: 6 inch (152 mm) heavy duty. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Roof Panel: Solid 5/8 inch (17 mm) thermofused composite wood with aluminum extrusions, rated for 150 pound (67.5 kg) load. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | GREENGUARD Indoor Air Quality Certified and GREENGUARD Children & Schools Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Paint color as selected from manufacturer's standard range of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Mobile Team Carts: High-density storage carts purpose made for bulky equipment. Mounting system allows equipment to store compactly, engineered to leave the track to travel to gyms, sidelines, practice areas, parking lots or wherever needed. Do not expose to exterior weather conditions for extended periods of time. Carts may be parked and locked in any location or temporary space to create safe secure storage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Dimensions: 32 inch (81 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: 48 inch (122 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Chassis: Fabricated from 16-gauge, 14-gauge, and 12-gauge welded steel components. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Upright Tubes: 2 inch (51 mm) diameter, 16-gauge steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | End Frames: Resistant welded heavy duty steel wire grill with 1 inch (25 mm) opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wheels: 6 inch (152 mm) heavy duty swivel casters. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Roof Panel: Solid 5/8 inch (17 mm) thermofused composite wood with aluminum extrusions, rated for 150 pound (67.5 kg) load. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | GREENGUARD Indoor Air Quality Certified and GREENGUARD Children & Schools Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Paint color as selected from manufacturer's standard range of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Sport Carts: Designed for use in small spaces and sports. Nimble carts will navigate narrow hallways, shorter door openings and most elevators. Provides high-density storage on or off floor mounted tracks. Swing door is self-latching. Lockable and reinforced with 16 gauge metal channels on outer edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Dimensions: 32 inch (81 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: 48 inch (122 cm) wide by 78 inch (198 cm) long by 79 inch (201 cm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Chassis: Fabricated from 16-gauge, 14-gauge, and 12-gauge welded steel components. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Upright Tubes: 2 inch (51 mm) diameter, 16-gauge steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | End Frames: Resistant welded heavy duty steel wire grill with 1 inch (25 mm) opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wheels: Extra wide, 5 inch (127 mm) heavy duty swivel casters with polyurethane non-marring outer roller guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Roof Panel: Solid 5/8 inch (17 mm) thermofused composite wood with aluminum extrusions, rated for 150 pound (67.5 kg) load. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | GREENGUARD Indoor Air Quality Certified and GREENGUARD Children & Schools Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Paint color as selected from manufacturer's standard range of colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | High-Density, Heavy Duty Mobile Cart Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Extruded Bars, Profiles, and Tubes: ASTM B221. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Sheet Steel: Cold-rolled, ASTM A1008, commercial steel, type B. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Steel Tube: ASTM A501, hot-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Steel Tube: ASTM A500, cold-formed steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Steel Wire: ASTM C510, cold drawn steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Anchors and Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | High-Density, Heavy Duty Mobile Cart Fabrication: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | High-Density, Heavy Duty Gliding Cart Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Storage Cart Floor Track: Extruded aluminum track, 6 by 0.97 inch tall (152 by 25 mm tall), configured to receive storage unit track guides. Includes appropriate track or island stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Track: Floor surface mounted track. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Track: Recessed floor track. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelves: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Description: Steel wire grille, powder-painted, 150 lb. (68 kg) capacity per shelf unit, bracket-hung from steel powder-painted, grille panels, adjustable in 1 inch (25.4 mm) height increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Depth: 24 inch (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Liners: Plastic sheet, sized to fit shelf, with securing clips | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Depth: 24 inch (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Quantity: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Quantity: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shelf Lips: Steel sheet lip, powder-painted, 2-1/2 or 4 inch (63.5 or 102 mm) high, fastened to shelf with adjustable thumbscrews. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Garment Bars: Steel tube, 1-1/2 inch (38 mm) diameter, powder-painted, bracket hung from steel grille end panels, adjustable in 1 inch (25.4 mm) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Truss Hangers: Double-bar steel truss hanger for support of helmet hangers and shoulder pad hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Football Helmet Hanger: Formed, powder-painted steel wire, 5/16 inch diameter, 8 helmet capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Football Shoulder Pad Hanger: Formed, powder-painted steel wire, long and short lengths configured to hang in pairs, one pad per hanger. Provide short or long as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Football Shoulder Pad Stackers: Built-in shoulder pad form, powder-painted steel sheet and steel wire upright stacker, with 4 wheels, wire handles, configured to fit into storage unit chassis; 18 to 20 pad capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grille End Panels: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed over cart end grille panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Width: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Side Closures: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Doors: Bypass type doors, laminated, solid panel, medium density fiberboard, 5/8 inch (15.9 mm) thick, with padlock eye. Padlock by owner. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Soft Mesh Divider: Vinyl mesh that attaches to end grille panels, dividing cart in half lengthwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Accessory Colors: as selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | High-Density, Heavy Duty Mobile Cart Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Storage Cart Floor Track: Extruded aluminum track, 6 by 0.97 inch tall (152 by 25 mm tall), configured to receive storage unit track guides. Includes appropriate track or island stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Track: Floor surface mounted track. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Track: Recessed floor track. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelves: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Description: Steel wire grille, powder-painted, 150 lb. (68 kg) capacity per shelf unit, bracket-hung from steel powder-painted, grille panels, adjustable in 1 inch (25.4 mm) height increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Depth: 24 inch (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Liners: Plastic sheet, sized to fit shelf, with securing clips | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Depth: 24 inch (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Quantity: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Quantity: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shelf Lips: Steel sheet lip, powder-painted, 2-1/2 or 4 inch (63.5 or 102 mm) high, fastened to shelf with adjustable thumbscrews. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Garment Bars: Steel tube, 1-1/2 inch (38 mm) diameter, powder-painted, bracket hung from steel grille end panels, adjustable in 1 inch (25.4 mm) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Truss Hangers: Double-bar steel truss hanger for support of helmet hangers and shoulder pad hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Football Helmet Hanger: Formed, powder-painted steel wire, 5/16 inch diameter, 8 helmet capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Football Shoulder Pad Hanger: Formed, powder-painted steel wire, long and short lengths configured to hang in pairs, one pad per hanger. Provide short or long as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Football Shoulder Pad Stackers: Built-in shoulder pad form, powder-painted steel sheet and steel wire upright stacker, with 4 wheels, wire handles, configured to fit into storage unit chassis; 18 to 20 pad capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grille End Panels: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed over cart end grille panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Width: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Side Closures: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Doors: Bypass type doors, laminated, solid panel, medium density fiberboard, 5/8 inch (15.9 mm) thick, with padlock eye. Padlock by owner. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Soft Mesh Divider: Vinyl mesh that attaches to end grille panels, dividing cart in half lengthwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Accessory Colors: as selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | High-Density, Heavy Duty Sports Cart Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Storage Cart Floor Track: Extruded aluminum track, 6 by 0.97 inch tall (152 by 25 mm tall), configured to receive storage unit track guides. Includes appropriate track or island stops. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Track: Floor surface mounted track. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Track: Recessed floor track. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelves: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Description: Steel wire grille, powder-painted, 150 lb. (68 kg) capacity per shelf unit, bracket-hung from steel powder-painted, grille panels, adjustable in 1 inch (25.4 mm) height increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hat Shelf Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Liners: Plastic sheet, sized to fit shelf, with securing clips. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Depth: 32 inch (810 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Quantity: As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Quantity: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shelf Lips: Steel sheet lip, powder-painted, 2-1/2 or 4 inch (63.5 or 102 mm) high, fastened to shelf with adjustable thumbscrews. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Garment Bars: Steel tube, 1-1/2 inch (38 mm) diameter, powder-painted, bracket hung from steel grille end panels, adjustable in 1 inch (25.4 mm) increments. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Truss Hangers: Double-bar steel truss hanger for support of helmet hangers and shoulder pad hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Football Helmet Hanger: Formed, powder-painted steel wire, 5/16 inch diameter, 8 helmet capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Football Shoulder Pad Hanger: Formed, powder-painted steel wire, long and short lengths configured to hang in pairs, one pad per hanger. Provide short or long as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Football Shoulder Pad Stackers: Built-in shoulder pad form, powder-painted steel sheet and steel wire upright stacker, with 4 wheels, wire handles, configured to fit into storage unit chassis; 18 to 20 pad capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Grille End Panels: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed over cart end grille panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Width: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Side Closures: Laminated, solid panel, 5/8 inch (15.9 mm) thick with black edge band. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Laminate Color: As selected from manufacturer's standard color options. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Doors: Bypass type doors, laminated, solid panel, medium density fiberboard, 5/8 inch (15.9 mm) thick, with padlock eye. Padlock by owner. Installed on 6 foot-6 inch (1981 mm) cart side. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Soft Mesh Divider: Vinyl mesh that attaches to end grille panels, dividing cart in half lengthwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Accessory Colors: as selected from manufacturer's standard range. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Examine installation areas and mounting surfaces with Installer present, for compliance with manufacturer's installation tolerances including required clearances, floor level, location of blocking and anchoring reinforcements, and other existing conditions that may affect installation or performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Confirm location of electrical power. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Prepare written report, endorsed by Installer, listing conditions detrimental to performance of the Work. If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Proceed with installation only after correction of unsatisfactory conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | LOCKER INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install components plumb, level, and true; using integral levelers and anchors in accordance with manufacturer's recommendations, shop drawings and other approved submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install seismic fastening in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Fasten components to adjacent construction through back, near top and bottom. Fasten at indicated height using fasteners recommended by manufacturer. Comply with mounting height requirements for accessible components. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Through-bolt adjacent units using connector bolts provided by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Install hardware uniformly and precisely without binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Adjust and align hardware so moving parts operate freely and contact points meet accurately. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Allow for final adjustment after installation to ensure hardware operates smoothly without warping or binding and closes with uniform reveals. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | STORAGE UNIT INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install components plumb, level, and true; using integral levelers and anchors in accordance with manufacturer's recommendations, shop drawings and other approved submittals. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Metal Shelving Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Anchor uprights to walls using anchors of type, size, and spacing recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Install shelves in each unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Erect cantilever adjustable uprights to substrate with a maximum tolerance from vertical of 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Adjust metal shelving so connectors and other components engage accurately and securely. Verify modular components fit easily into alternate locations without force or use of tools. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | High-Density Storage Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install mobile storage unit tracks level and anchor according to approved shop drawings. Grout surface-mounted track where required to compensate for uneven substrate. Do not use shims for leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Install tracks parallel and level within 3/32 inch (2.3 mm) for each length; 1/16 inch (1.5 mm) between adjacent tracks perpendicular to track direction; and 1/32 inch in 10 feet (0.8 mm in 3 m) of track length. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | High-Density Cart Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Assemble units. Install and anchor unit tracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Recessed tracks, installed by others, shall be fully grouted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Comply with the following tolerances: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Install tracks on concrete, parallel and level within 3/32 inch (2.3 mm) for each 8 feet (2133 mm) length; | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 1/16 inch (1.5 mm) between adjacent tracks perpendicular to track direction; | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 1/32 inch in 10 feet (0.8 mm in 3 m) of track length. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Set gliding storage carts in track and adjust to comply with storage cart manufacturer's written requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Portable and Mobile Storage Cart Installation: Assemble units. Set portable carts in indicated storage position or in track. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Install seismic fastening in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Fasten components to adjacent construction through back, near top and bottom. Fasten at indicated height using fasteners recommended by manufacturer. Comply with mounting height requirements for accessible components. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Through-bolt adjacent units using connector bolts provided by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Install hardware uniformly and precisely without binding. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Adjust and align hardware so moving parts operate freely and contact points meet accurately. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Allow for final adjustment after installation to ensure hardware operates smoothly without warping or binding and closes with uniform reveals. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Repair or replace defective work as directed by Architect upon inspection. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Clean surfaces. Touch up marred finishes, or replace damaged components that cannot be restored to factory-finished appearance. Use only materials and procedures recommended or furnished by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Turn over operation and maintenance instructions to Owner. Instruct the Owner's personnel upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Protect installed products from damage, abuse, dust, dirt, stain, or paint until completion of project. Do not permit use during construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | HIGH DENSITY STORAGE SCHEDULE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Component Designation: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer/Product: Wenger, GearBoss _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: _____ inch high (____ mm) high by _____ inch high (____ mm) wide by _____ inch high (____ mm) deep, overall dimensions as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Component Designation: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer/Product: Wenger, GearBoss _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: _____ inch high (____ mm) high by _____ inch high (____ mm) wide by _____ inch high (____ mm) deep, overall dimensions as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Component Designation: ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer/Product: Wenger, GearBoss _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Dimensions: _____ inch high (____ mm) high by _____ inch high (____ mm) wide by _____ inch high (____ mm) deep, overall dimensions as shown on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Material: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: _______. | |||||||||||||||||||||||||||||||||||||||||||||||||