| Find over 500 more construction specifications | Arcat.com |
. This section is based on the products of Scranton Products, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Scranton, PA 18505 Toll Free Tel: (800) 445-5148 Fax: (800) 551-6993 Email: info@scrantonproducts.com Web: http://www.scrantonproducts.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Together, the brands of Scranton Products offer the most comprehensive and trusted line of innovative products that add functional and aesthetic value, superior performance, durability, minimal maintenance, lower life cycle cost and sustainability. Specify and install Scranton Products brands with confidence - the most recognized and trusted names in locker systems, bathroom partitions, counter tops, shower stalls and more. Our Duralife lockers are the only solid plastic (HDPE) fire-rated NFPA 286 corridor lockers in the industry! See our SpecWizard: Click Here | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Locker benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry: Anchorage/blocking for attachment of lockers | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | NFPA 286 - Standard Methods of Fire Tests for Evaluating Contribution of Wall and Ceiling Interior Finish to Room Fire Growth. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Drawings shall be submitted showing individual locker size and overall dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finish product specified, two samples, minimum size 3 inches square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Sustainable Design Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Recycled Content: Certify percentages of post-consumer and pre-consumer recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Regional Materials: Certify distance between manufacturer and Project and between manufacturer and extraction or harvest point in miles. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: A company regularly engaged in manufacture of products specified in this section, and whose products have been in satisfactory use under similar service conditions for not less than 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: A company regularly engaged in installation of products specified in this Section, with a minimum of 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Locker components shall be stored flat until assembly. All finishes shall be protected from soiling and damage during handling. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Tufftec Warranty: Manufacturer guarantees its plastic against breakage, corrosion, and delamination under normal conditions for 25 years from the date of receipt by the customer. If materials are found to be defective during that period for reasons listed above, the materials will be replaced free of charge. (Labor not included in warranty.) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Duralife Warranty: Manufacturer guarantees its plastic against breakage, corrosion, and delamination under normal conditions for 15 years from the date of receipt by the customer. If materials are found to be defective during that period for reasons listed above, the materials will be replaced free of charge. (Labor not included in warranty.) | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Scranton Products, which is located at: 801 E. Corey St.; Scranton, PA 18505; Toll Free Tel: 800-445-5148; Fax: 855-376-6161; Email: request info; Web: http://www.scrantonproducts.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | LOCKERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Design: Solid plastic storage locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Duralife Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical Stack: One Tier | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vertical Stack: Two Tier | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Vertical Stack Three Tier | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Passes NFPA 286. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Recycled content. minimum 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Design: Open small storage locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Tufftec Cubby Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Design: Athletic locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Tufftec Athletic Locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Lockable vented storage with lockable lift-up lid and open storage compartments as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Hanging storage with 4-hanging storage hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Design: Storage locker. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Product: Tufftec Lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Vertical Stack: One tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vertical Stack: Two tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Vertical Stack: Three tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Vertical Stack: Four tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Vertical Stack: Five tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Vertical Stack: Six tier. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Size: Individual and stack height as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Locker Depth: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Locker Depth: 15 inches (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Locker Depth: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Locker Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Locker Width: 15 inches (381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Locker Width: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Plastic Coat Hook: Top-mounted, two-pronged plastic coat hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Padlock hasp. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Horizontal venting. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Continuous hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Multi point security latch. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Lattice venting; full. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Lattice venting; horizontal. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Top: Slope top. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Base. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | End panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Built in combination lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Coin return lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Combination padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Built-in key lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Locker Bases: Supplied 4 inches (102 mm) high, black unless otherwise specified. Fabricated from 3/4 or 1 inch (19 or 25 mm) black plastic. Bases are assembled in the field. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | CONSTRUCTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Locker Doors and Frames: Made from high impact, high density polyethylene (HDPE) formed under high pressure into solid plastic components 1/2 inch (13 mm) thick with homogeneous color throughout. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Sides, Tops, Bottoms, Backs, and Shelves: Made from high impact, high density, polyethylene (HDPE) formed under pressure into solid plastic components 3/8 inch (9.5 mm) thick with homogenous natural color throughout. Vertical back, outside, inside panels, horizontal top, bottom, divider, and shelves will be grey in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | End Panels: Filler panels of plastic material in color of locker unless noted otherwise as an accent color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Continuous Latch: Made from high impact HDPE plastic and capable of accepting various locking mechanisms. The spring-loaded latch shall be securely fastened to the entire length of the door providing a quiet positive latching function. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Tufftec Door Hinge: Heavy duty extruded aluminum with powder coating in black or silver. Full length, assembled onto the door and front. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Duralife Door Hinge: Heavy duty zinc-plated steel. Full length, assembled onto door and locker front. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Assembly Profile: To be full height of lockers. Made from PVC plastic and snapfit assembled onto locker sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Assembly Profile: To be full height of lockers. Profile to be tongue-and-groove joint construction using 3/8 inch thick HDPE. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Coat Hooks: Two-prong, high impact plastic. Mounted to bottom of shelf or divider. One each per door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Lockers to be constructed from High Density Polyethylene (HDPE) resins. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Resins compounded under high pressure, forming a single component which is waterproof, nonabsorbent and has a self-lubricating surface that resists marks from pens, pencils, markers and other writing instruments. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | HDPE Components: To have a smooth "orange peel" finish. Locker doors and door frames to be the same color. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Tufftec Color: As selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tufftec Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Tufftec Color: Blueberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Tufftec Color:Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Tufftec Color: Charcoal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Tufftec Color: Desert Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Tufftec Color: Glacier Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Tufftec Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Tufftec Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Tufftec Color: Midnight. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Tufftec Color: Sandcastle. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Duralife Color: As selected from manufacturer's standard colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Duralife Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Duralife Color: Blueberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Duralife Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Duralife Color: Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Duralife Color: Desert Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Duralife Color: Fossil | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Duralife Color: Glacier Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Duralife Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Duralife Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Duralife Color: Red | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Duralife Color: Royal Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Duralife Color: Sandcastle. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Duralife Color: Steel Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Duralife Color: Violet | |||||||||||||||||||||||||||||||||||||||||||||||||
27. | Duralife Color: Yellow | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Locker Components: Fabricated square and rigid with a finish free of scratches and chips. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Solid Plastic Locker Components: Snap together at profile connections or slide together at dovetail connections for easy assembly and provide a solid and secure anti-racking bookcase component construction for clean lines and precise reveals. Adjacent lockers share a common side panel. Locker units are manufactured for assembly in a group of no more than three adjacent lockers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | BENCHES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Product: TuffTec Benches. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Bench Tops: 1-1/4 inches (32 mm) thick with all edges rounded to 1/4 inch (6 mm) radius. Standard bench top size is 9-1/2 inches (241 mm) wide by length not to exceed 96 inches (2438 mm) for one single piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Aluminum Pedestals: 16 inches (406 mm) high, and secured to bench tops with stainless steel tamper resistant Torx head screws and secured to floor using lead expansion shields with 2 inch (51 mm) stainless steel Phillips head machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Bench Top Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Bench Top Color: Blueberry. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Bench Top Color: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Bench Top Color: Charcoal Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Bench Top Color: Desert Beige. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Bench Top Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Bench Top Color: Glacier Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Bench Top Color: Hunter Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Bench Top Color: Midnight. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Bench Top Color: Sandcastle. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Report discrepancies to the architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install lockers at the location shown in accordance with the manufacturers' instructions for plumb, level, rigid and flush installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Anchor the units to the wall studs through the locker back and to the floor using 1-1/2 inches (38 mm) tapcon screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Lockers shall be floor-mounted as scheduled or indicated. Floor shall be level for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Lockers shall be installed on a 4 inch (102 mm) high base as scheduled or indicated. Base shall be level for proper installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||