MasterFormat: 2014
Download this Phenolic Lockers Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Columbia Lockers® A Division of  Partition Systems International of South Carolina® Phenolic Lockers
 
         
SECTION 10 51 29
 
         
PHENOLIC LOCKERS
 
         
 
         
Copyright 2018 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Columbia Lockers® A Division of Partition Systems International of South Carolina®; phenolic Lockers and benches products.
.
This section is based on the products of Columbia Lockers® A Division of Partition Systems International of South Carolina®, which is located at:
9031 Farrow Rd.
Columbia, SC 29203
Tel: 866-337-7286
Fax: 866-337-7291
Email: request info
Web: http://www.columbialockers.com | http://www.psisc.com
[ Click Here ] for additional information.
Columbia Lockers, a division of Partition Systems Incorporated of South Carolina (PSiSC) has been an industry-leading manufacturer of phenolic and PolyLife (HDPE) lockers and toilet partitions since 1981.
Columbia Lockers are manufactured with Mortise and Tenon Construction utilizing a Frameless Door Design, provide a variety of options including colors, mounting options, recycled content and more. PolyLife locker systems are made from high density polyethylene (HDPE) which offers incredible durability in the locker room. HDPE lockers offer low maintenance, vandal resistance, and the same color throughout the partition. Phenolic lockers are the industry standard for durability in the locker room. This material is a high density product made by applying heat and pressure to layers of paper saturated with a synthetic resin. This causes a chemical reaction known as polymerization, which transforms the materials into a high-pressure thermosetting industrial plastic. Phenolic systems offer multiple color options, thicknesses, chemical and corrosion resistance, and more. This specification includes Columbia Phenolic Fire Rated Lockers.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Phenolic lockers and accessories of the following types:
          1.Lockers.
          2.Athletic Lockers.
          3.Wardrobe Cabinets.
          4.School Cubbies.
          5.Locker Benches.
          6.Bench Pedestals.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 11 16 - Mechanically Graded Lumber.
 
          B.Section 09 27 00 - Plaster Fabrications.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International: (ASTM):
          1.ASTM D 570 - Standard Test Method for Water Absorption.
          2.ASTM D 1037 - Direct Screw Withdrawal Test.
          3.ASTM D 2197 - Standard Test Method for Adhesion of Organic Coatings by Scrape Adhesion.
          4.ASTM D 2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact).
          5.ASTM D 6578 - Standard Practice for Determination of Graffiti Resistance.
          6.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Material.
 
          B.ADA - Americans with Disabilities (ADA) Standards for Accessible Design.
 
          C.ANSI A117.1 - American National Standard for Buildings and Facilities.
 
          D.U.S. Green Building Council (USGBC), LEED Green Building Rating System for New Construction.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Detailed technical data for materials, fabrication, and installation, including catalog cuts of anchors, hardware, fasteners, and accessories
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Dimensioned plans indicating layout of lockers, athletic lockers, wardrobe cabinets, school cubbies and locker benches.
          2.Dimensioned plans, elevations sections, numbering, colors, details, and anchorages/ attachments to other work.
          3.Details indicating anchoring components (bolt layouts) and methods for project conditions; indicate components required for installation, but not supplied by locker manufacturer.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post-consumer and pre-consumer recycled content
          2.Product Data for Credit EQ 4.1: For adhesives used to laminate gypsum board panels to substrates, including printed statement of VOC content
          3.Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's executed warranty and manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of all components.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer shall have been in the business of manufacturing Phenolic Lockers for a minimum of ten years.
 
          B.Installer Qualifications: Installers shall be certified by the Manufacturer of the lockers being used on this project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Remodel mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's original unopened packaging in accordance with manufacturer's instructions until ready for installation.
 
          B.Store materials indoors, protected from the elements and construction hazards.
 
          C.Handle materials in a manner that will protect the finished product.
 
          1.7SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.8PROJECT CONDITIONS
 
          A.Field Measurements:
          1.Verify dimensions in areas of installation by field measurements before fabrication and indicate measurements on Shop Drawings.
          2.Where field measurements cannot be made without delaying the work, establish dimensions and proceed with fabricating units without field measurements. Coordinate supports, adjacent construction, and fixture locations to ensure actual dimensions correspond to established dimensions.
 
          B.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited 25 year warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Columbia Lockers® A Division of Partition Systems International of South Carolina®, which is located at: 9031 Farrow Rd.; Columbia, SC 29203; Tel: 866-337-7286; Fax: 866-337-7291; Email: request info; Web: http://www.columbialockers.com | http://www.psisc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** The following paragraphs include Phenolic Lockers, Solid Color Phenolic Lockers. Edit the following as required and applicable to project requirements. Delete the paragraphs for products that are not applicable.
 
          2.2PHENOLIC LOCKERS
          ** NOTE TO SPECIFIER ** Delete types not required.
 
          A.Basis-of-Design: Series 68000 Class A Fire Rated Solid Phenolic by Columbia Lockers.
 
          B.Basis-of-Design: Series 58000 Class B Fire Rated Solid Phenolic by Columbia Lockers.
 
          C.Basis-of-Design: Series 88000 Class A Fire Rated Solid Color Phenolic by Columbia Lockers.
 
          D.Basis-of-Design: Series 78000 Class B Fire Rated Solid Color Phenolic by Columbia Lockers.
 
          E.Configuration: Provide the following configurations to the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the one of following paragraphs for Phenolic Lockers.
          1.Phenolic Lockers.
          a.One Tier.
          b.Two Tier.
          c.Three Tier.
          d.Four Tier.
          e.Five Tier.
          f.Six Tier.
          g.Z Tier
          2.Phenolic Athletic Lockers.
          a.High School Series.
          b.College Modular Series.
          3.Phenolic Wardrobe Cabinets.
          4.Phenolic School Cubbies.
          a.One Tier.
          b.Two Tier.
          c.Three Tier.
          d.Four Tier.
          e.Five Tier.
          f.Six Tier.
          5.Phenolic Locker Benches.
 
          F.Materials:
          ** NOTE TO SPECIFIER ** Select and the following material paragraph for Series 68000 and 58000 Solid Phenolic Lockers.
          1.Solid Phenolic with High Pressure Melamine matte finish surface as an integral part of the core material. Laminated surfaces are not acceptable. Surface and edges shall be non-porous and not support fungus or bacteria. Provide material that has been selected for uniform color, surface flatness and smoothness. Exposed surfaces which exhibit discolorations, pitting, seam marks, roller marks, stains, telegraphing of core material, or other imperfections on finished units are not acceptable. Defects such as chipping along edges and corners are unacceptable. Phenolic shall meet or exceed all requirements for Flame Spread Rating and Smoke Developed calculated according to ASTM E 84, and shall carry a Fire Rating for the Certification specified.
          2.Material Thicknesses:
          a.Doors, Slope Tops, End Panels, and Toe Kick Plates; Minimum 0.50 inch (13 mm) Finished Thickness.
          b.Locker Uni-Box, Tops, Bottoms, and Shelves; Minimum 0.375 inch (10 mm) Finished Thickness. Sides and Locker Backs; Minimum 0.3125 inch (8 mm) Finished Thickness.
          c.Locker Bench Tops; Minimum 0.75 inch (19 mm) Finished Thickness.
          3.Colors: As selected by the Architect from the manufacturer's standard colors.
          4.Locker Doors: Frameless with perimeter ventilation and provided to full width of the Locker Uni-Box, allowing access to the entire width of Locker. Framed Doors are unacceptable. Doors attached to the Hinge with Stainless Steel Theft Proof Torx Head with Pin fasteners.
          5.Locker Body: Fabricated using Uni-Box Locker Construction to allow for multiple Locker configurations within the same Locker Body. Body shall be white in color. Uni-Box shall use mortise and tenon construction and be mechanically fastened with Stainless Steel fasteners. Shelves shall be mortised into side walls of the Uni-Box at locations determined by Architect. Relocation of Shelves in the field shall be possible without the need for special tools or welders. Hinge is attached to the Uni-Box with Stainless Steel Theft Proof Torx Head with Pin Bolts. Lockers are provided fully assembled.
          6.Slope Tops, End Panels, and Toe Kick Plates: Fabricate of the same color, thickness and material as Locker Doors.
          ** NOTE TO SPECIFIER ** Edit the following Hardware paragraphs carefully as required to suit the locker Series specified. Delete the paragraphs that are not applicable.
 
          G.Hardware:
          ** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs as required to suit the 58100/68100 Series lockers specified. Delete the paragraphs that are not applicable.
          1.Locker Hinge for 58100/68100 Series: Concealed type 14 Gauge Type 304 Stainless Steel with Satin finish. Hinge has five knuckles and shall allow door to open 90 degrees.
          ** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs as required to suit the 58200/68200 Series lockers specified. Delete the paragraphs that are not applicable.
          2.Locker Hinges for 58200/68200 Series: Hospital type, 14 Gauge Type 304 Stainless Steel with Black Powder Coated finish. Hinge has five knuckles with beveled top and bottom knuckles. Knuckles of Hinge are exposed to allow Door to open 180 degrees.
          ** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs as required to suit the 58300/68300 Series lockers specified. Delete the paragraphs that are not applicable.
          3.Locker Hinge for 58300/68300 Series: Provide one Uni-Hinge for each Locker Frame. Uni-Hinge is made of continuous Heavy Duty Extruded 6063-T5 Aluminum. Pivot Pin is Type 304 Stainless Steel. Pivot Pin is 0.1875 inch (5 mm) in diameter and fabricated in two parts extending the length of the Locker Body. Hinge knuckles are separated with two nylon washers. Hinge leaf that attaches to Locker Body is continuous and extends the full height of the Locker Body. Single to Six Tier Lockers shall use one Uni-Hinge. Uni-Hinge is attached to the Locker Uni-Box with Stainless Steel Theft Proof Torx Head with Pin, Tri-Lobular Screws. Uni-Hinge is black powder coated.
          ** NOTE TO SPECIFIER ** Select one of the following lock paragraphs as required for Standard Surface Mounted Locks to suit the 58101/68101/58201/68201/58301/68301 Series lockers specified. Delete the paragraphs that are not applicable.
          4.Locker Hasp Bar 58101/68101/58201/68201/58301/68301 Series: Hasp Bar shall be fabricated of 11 Gauge Type 304 Stainless Steel with a Satin Finish. All edges polished and smooth. Hasp shall be attached to Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts. Hasp shall extend through a slot in the face of the Locker Door and Locker Number Plate. Locker Hasp Bar is to be used with padlocks (padlocks are not included).
          5.Kenstan Locker Lock 58111/68111/58211/68211/58311/68311 Series: Provide One Spring Bolt (3209-F) Key Lock as manufactured by Kenstan Lock Company for each Locker Door. Lock shall have a Polished Nichol finish. Spring Bolt will allow Door to close and lock without the need for turning the key. Key Lock Cylinders shall be 5-disc tumbler type and capable of 200 key combinations. Provide each Lock with two keys. Provide 2 Master Keys for the project. Locks shall be registered with the manufacturer for the purpose of key replacement. When closed, Key Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          6.Built-In Master Lock Locker Lock 58121/68121/58221/68221/58321/68321 Series: Provide One Built-In Spring Bolt Combination Lock (Model 1652) as manufactured by Master Lock for each Locker Door. Each Lock shall have its own Three Digit Combination and be Master Keyed. Each Lock shall have Five Built-In Combinations. Provide Master Keys for the purpose of changing the combination. Locks shall be registered with the manufacturer for replacement. When closed, Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          7.Axis Locker Lock 58131/68131/58231/68231/58331/68331 Series: Provide One Axis Standard Lock as manufactured by Digilock for each Locker Door. Locks shall have a Brushed Nickel Finish and utilize the Deadbolt Feature. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          8.Cue Locker Lock 58141/68141/58241/68241/58341/68341 Series: Provide One Cue Standard Lock with an Integral Pull Handle as manufactured by Digilock for each Locker Door. Locks shall have a Brushed Nickel Finish and utilize the Deadbolt Feature. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          9.Sola Locker Lock 58151/68151/58251/68251/58351/68351 Series: Provide One Sola Lock with as manufactured by Digilock for each Locker Door. Locks shall have a Brushed Nickel Finish and utilize a Cam Bar that rotates with the handle. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          10.Zephyr Locker Lock 58161/68161/58261/68261/58361/68361 Series: Provide One Electronic RFID Lock (Model 2254) as manufactured by Zephyr Lock for each Locker Door. Locks shall be Black in Color and utilize the Deadbolt Feature. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          11.Master Lock Mechanical Day Locker Lock 58171/68171/58271/68271/58371/68371 Series: Provide One Mechanical Day Lock (Model 3670) as manufactured by Master Lock for each Locker Door. Locks shall have a Brushed Nickel Finish and utilize the Deadbolt Feature. Users shall access their Locker with a Self-Selected 3 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          12.NEXT Mechanical Day Locker Lock 58181/68181/58281/68281/58381/68381 Series: Provide One NEXT Mechanical Day as manufactured by Digilock for each Locker Door. Locks shall have a Brushed Nickel Finish and utilize a Cam Bar that rotates with the handle. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          13.Zephyr Mechanical Day Locker Lock 58191/68191/58291/68291/58391/68391 Series: Provide One Mechanical Day Lock (Model 3310) as manufactured by Zephyr Lock for each Locker Door. Locks shall have a Black Finish and utilize a Cam Bar that rotates with the handle. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          14.Zephyr Mechanical Day Locker Lock 581A1/681A1/582A1/682A1/583A1/683A1 Series: Provide One Mechanical Day Lock (Model 3510) as manufactured by Zephyr Lock for each Locker Door. Locks shall have a Brush Nichol Finish and utilize a Cam Bar that rotates with the handle. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          15.Ojmar Mechanical Day Locker Lock 581B1/681B1/582B1/682B1/583B1/683B1 Series: Provide One Mechanical Day Lock (Model 8001) with an Integral Pull Handle as manufactured by Ojmar for each Locker Door. Locks shall have a Brush Nichol Finish and utilize a Cam Bar that rotates with the knob. Users shall access their Locker with a Self-Selected 4 Digit programmable User Code. Manager Bypass Keys shall be provided. Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two (Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          ** NOTE TO SPECIFIER ** Select one of the following lock paragraphs as required for Recessed Locks to suit the 58102/68102/58202/68202/58/302/68302 Series lockers specified. Delete the paragraphs that are not applicable.
          16.Recessed Locker Hasp Bar 58102/68102/58202/68202/58302/68302 Series: Hasp Bar shall be fabricated of 11 Gauge Type 304 Stainless Steel with a Satin Finish and shall be designed to work with a padlock or a Master Lock Built-In Combination Lock. All edges polished and smooth. Hasp shall be attached to Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts. Hasp shall extend through a slot in the back of the 16 Gauge Stainless Steel Recessed Locker Handle. Locker Number Plate shall be fastened to the upper face of the Recessed Locker Handle. Recessed Handle is to be secured to the Locker Door with four Stainless Steet Torx Head with Pin Thru Bolts. Locker Hasp Bar is to be used with padlocks (padlocks are not included).
          17.Built-In Master Lock Locker Lock 58122/68122/58222/68222/58322/68322 Series: Provide One Built-In Spring Bolt Combination Lock (Model 1652) as manufactured by Master Lock for each Locker Door. Lock shall be mounted inside of the 16 Gauge Stainless Steel Recessed Locker Handle. Locker Number Plate shall be fastened to the upper face of the Recessed Locker Handle. Recessed Handle is to be secured to the Locker Door with four Stainless Steet Torx Head with Pin Thru Bolts. Each Lock shall have its own Three Digit Combination and be Master Keyed. Each Lock shall have Five Built-In Combinations. Provide Master Keys for the purpose of changing the combination. Locks shall be registered with the manufacturer for replacement. When closed, Lock shall engage an 11 Gauge Type 304 Stainless Steel Strike Plate mounted to the Locker Body with two Stainless Steel Theft Proof Torx Head with Pin, Bolts.
          18.Coat Hooks 58100/68100/58200/68200/58300/68300 Series: Coat Hooks fabricated of 11 Gauge Type 304 Stainless Steel with a Satin Finish. All edges shall be polished and smooth. Coat Hooks attached to the Locker Body with Stainless Steel Theft Proof Torx Head with Pin fasteners or Through Bolts. Provide 3 Coat Hooks for Single Tier Lockers and 3 for Double Tier and "Z" Lockers. Plastic and aluminum Coat Hooks are unacceptable.
          19.Number Plates: Provide a Number Plate for each Door or opening, in the sequence as indicated on the Drawings. Number Plate shall be engraved from the back side to prevent the accumulation of dirt and grime.
          ** NOTE TO SPECIFIER ** Select locker legs or pedestals from the following paragraphs as required to suit the locker(s) specified. Delete the paragraphs that are not applicable
          20.Locker Legs: Provide Locker Legs for all Lockers except recessed and base mounted Lockers. Locker Leg assembly shall be structural and shall be fully adjustable to provide for leveling and plumbing of Locker Body. Provide Toe Kick Plates with all necessary hardware for attaching to the Locker Leg.
          ** NOTE TO SPECIFIER ** Select one the following pedestal paragraphs as required to suit the locker(s) specified. Delete the paragraphs that are not applicable
          21.Bench Pedestal Black Powder Coated: Bench Pedestal shall be constructed of 11 Gauge Steel and be 16.5 inches high. Center post shall be load bearing and extend from the floor to the bottom of the Bench Top. Top and bottom flanges shall be heli-arch welded to center post and be 8 inches in diameter. Bench Pedestals shall be secured to floor with Stainless Steel Torx Head with Pin, #14 X 2 inch screws.
          22.Bench Pedestal: Pedestal shall be constructed of 11 Gauge Type 304 Stainless Steel and be 16.5 inches High. Center post shall be load bearing and extend from the floor to the bottom of the Bench Top. Top and bottom flanges shall be welded to center post and shall be 8 inches in diameter. Bench Pedestals shall be secured to floor with Stainless Steel Torx Head with Pin, #14 X 2 inch screws.
          23.Black Powder Coated Aluminum: Bench Pedestal shall be 16.5 inches High. Center post shall extend from the floor to the bottom of the Bench Top and shall be made of 2 inch square tubing. Top and bottom plates shall be 6 inches square and shall be 0.250 inch thick and shall be welded to 2 inch tubing. Bench Pedestals shall be secured to floor with Stainless Steel Torx Head with Pin, #14 X 2 inch screws.
          24.Black Powder Coated Aluminum Wall Bracket. Wall Bracket shall be made of 0.125 inch thick Aluminum Plate and shall have a Black Powder Coated Finish. Wall Bracket shall be mounted to wall with 2 #14 X 2 inch Stainless Steel Torx Head with Pin, Screws. Each Wall Bracket shall be capable of withstanding a sudden impact of 300 lbs.
 
          H.Slope Top Mounting Channels and Supports: Slope Top Mounting Channels and Supports shall be made of Heavy Duty Extruded 6063-T5 Aluminum and shall have a Satin Anodized finish. Mounting Channels shall be field installed and attach to the front top edge of the Locker Body and be continuous across the front of the Lockers. Supports shall be universal and attach to any standard depth or width Locker via factory pre-drilled holes.
 
          2.3PERFORMANCE REQUIREMENTS
 
          A.Flame Spread Ratings, Phenolic Lockers:
          ** NOTE TO SPECIFIER ** Select one of the following fire rating paragraphs as required to suit the Series 68000 and 58000 Series Class A or Class B fire rated lockers specified. Delete paragraph not applicable.
          1.Class A Fire Rated Series 68000 Solid Phenolic Lockers: When tested in accordance with ASTM E 84, Class A Fire Rated Solid Phenolic Lockers, Athletic Lockers, Wardrobe Cabinets, School Cubbies and Locker Bench materials shall meet or exceed all requirements for Class A Flame Spread Rating and Smoke Developed and carry a Class A Fire Rating Certification in accordance with the requirements of ASTM E-84. Class A Fire Rating Certification shall be in the name of the Locker Manufacturer and be less than 6 months old.
          2.Class B Fire Rated Series 58000 Solid Phenolic Lockers: When tested in accordance with ASTM E 84, Class B Fire Rated Solid Phenolic Lockers, Athletic Lockers, Wardrobe Cabinets, School Cubbies and Locker Bench materials shall meet or exceed all requirements for Class B Flame Spread Rating and Smoke Developed and carry a Class B Fire Rating Certification in accordance with the requirements of ASTM E-84. Class B Fire Rating Certification shall be in the name of the Locker Manufacturer and be less than 6 months old.
 
          B.Physical Properties, Phenolic Lockers:
          ** NOTE TO SPECIFIER ** Include the following Graffiti Resistant paragraph 68000 and 58000 Series Solid Phenolic only. Delete if not applicable.
          1.Graffiti Resistance: When tested in accordance with ASTM D 6578, Locker materials shall prove resistant to all chemicals tested for a period of 1 to 10 minutes and shall leave no mar or blemish on the surface when cleaned. Locker materials shall have guaranteed surface clean ability from permanent markers and shall have Non-Ghosting properties.
          2.Scratch Resistance: When tested in accordance with ASTM D 2197, Locker materials shall prove to be scratch resistant when the maximum Load Value exceeds 10 kilograms.
          3.Impact Resistance: When tested in accordance with ASTM D 2794, Locker materials shall withstand an Impact Force Value in excess of 45 inch-lbs.
          4.Screw Holding Strength: When tested in accordance with ASTM D 1037, Direct Screw Withdrawal Test, Locker materials shall withstand a direct pull force that exceeds 2,500 lbs per fastener.
          5.Tensile Strength: Locker materials shall have a Modulus of Elasticity of 1.55 Million PSI.
          6.Shear Strength: Locker materials shall have a Shear Strength of 2,000 PSI minimum.
          7.Compression Strength: Locker materials shall have a Compression Strength of 24,000 PSI minimum.
          8.Water Absorption: When tested in accordance with ASTM D 570 Locker materials shall have a Water Absorption Rate of less than 0.37%.
          9.Accessibility Requirements: Comply with requirements of ADA and with requirements of authorities having jurisdiction.
 
          2.4FABRICATION
 
          A.General: Fabricate and provide factory pre-assembled Locker units complete with all hardware and accessories listed above. Knock down units are unacceptable.
 
          B.Slope Tops and End Panels: Provide as required to complete the installation indicated on the Drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that field dimensions are in accordance with Locker Shop Drawings. Inspect walls to insure that they are plumb and suitable for the Wall Brackets.
 
          C.Check location of built up bases, built in framing or blocking, and wall openings to insure that they are in compliance with the approved Locker Shop Drawings.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship to adjacent construction.
 
          B.Install lockers rigid, straight, plumb, and level. No evidence of drilling, cutting and patching shall be visible in finished work.
 
          C.Anchor locker boxes to the wall with provided anchor devices.
 
          D.Install slope tops, end panels, filler strips and accessories in accordance with written instructions.
 
          3.4ADJUSTING AND CLEANING
 
          A.Hardware Adjustment: Adjust hardware according to manufacturer's written instructions for proper operation.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Clean all exposed surfaces of Lockers and hardware and touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION