| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Solutions Murales Proslat Inc., which is located at: 225 Industriel Blvd. Chateauguay, QC, Canada J6J 4Z2 Toll Free Tel: 888-691-2944 Tel: 450-691-2944 Email: request info Web: https://proslat.com [ Click Here ] for additional information. The Proslat team brings a combined 30 years of award-winning product development experience to the business and an unshakeable belief in the product. We have enjoyed steady growth since launching our patented, innovative wall panel to the market in late 2010 and we continue to build consumer loyalty by offering consistency, reliability and quality products. We hold patents in Canada and the US on the design of the wall panel, this basis of the Proslat storage solution. We are guided by the belief that the key to our success is product superiority. We promise our patented panels "out perform", "out price", and "out look" any of our competitors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | PVC Slatwall. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Aluminum Slatwall. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 09 23 13 - Acoustical Gypsum Plastering. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Solutions Murales Proslat Inc., which is located at: 225 Industriel Blvd.; Chateauguay, QC, Canada J6J 4Z2; Toll Free Tel: 888-691-2944; Tel: 450-691-2944; Email: request info; Web: https://proslat.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | PVC SLATWALL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Capacity: 75 lb (34 kg) per square foot (0.09 square meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Impact resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Not affected by mold, mildew, or water. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Basis of Design: PVC Slatwall; as manufactured by Proslat Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: PVC, 90 percent recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness: 0.079 inches (2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Attachment: Hidden-screw design. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panel Size: 4 x 4 feet (1219 x 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slats: 10 slats, 4 feet (1219 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | J-Trim: 2 at 49.75 inch (1264 mm), 1 at 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | L-Trim: 1 at 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Panel Size: 4 x 8 feet (1219 x 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slats: 10 slats, 8 feet (2438 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | J-Trim: 2 at 49.75 inch (1264 mm), 1 at 95.75 inch (2432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | L-Trim: 1 at 95.75 inch (2432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Color: Light Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Color: Charcoal. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Color: Sandstone. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Installs over drywall to studs or directly to studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Interlocking panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Easy to cut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Built-in air gap for air circulation and wire installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Easy to clean. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Hardware: Manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | ALUMINUM SLATWALL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Capacity: 100 lb (45 kg) per square foot (0.09 square meters). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Impact resistant. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Not affected by mold, mildew, or water. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fireproof. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Basis of Design: Aluminum Slatwall; as manufactured by Proslat Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness: 0.079 inches (2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Attachment: Hidden-screw design. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Panel Size: 4 x 4 feet (1219 x 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slats: 10 slats, 4 feet (1219 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hooks: 5 hooks at 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | J-Trim: 2 at 49.75 inch (1264 mm), 1 at 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | L-Trim: 1 at 48 inch (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Panel Size: 4 x 8 feet (1219 x 2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slats: 10 slats, 8 feet (2438 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hooks: 5 hooks at 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Trim: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | J-Trim: 2 at 49.75 inch (1264 mm), 1 at 95.75 inch (2432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | L-Trim: 1 at 95.75 inch (2432 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Brushed, anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Installs over drywall to studs or directly to studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Interlocking panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Easy to cut. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Built-in air gap for air circulation and wire installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Easy to clean. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Hardware: Manufacturer's standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Hooks, 4 inch (102 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 15 lb (6.8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Heavy Duty Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 50 lb (22.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | U-Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 50 lb (22.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Double Hooks, 4 inch (102 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Double Hooks, 8 inch (203 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Ski or Baseball Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 30 lb (13.6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Vertical Bike Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 50 lb (22.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeve. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Horizontal Bike Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes rubber sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Kayak J Hooks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hooks can be turned flush to the wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 75 lb (34 kg) per hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Includes rubber sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Hose, Rope, and Extension Cord Holders: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hooks can be turned flush to the wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 30 lb (13.6 kg) per hook. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Includes rubber sleeves. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Fishing Rod Holders: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 3 rods. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Includes curved reel support. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Board Racks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 1 board. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Universal Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 12 x 9.5 x 2 inches (305 x 241 x 51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 75 lb (34 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Shelf and Paper Towel Holder: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 16 x 5.25 x 8.5 inches (406 x 133 x 216 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Magnetic Tool Holder: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 5 lb (2.3 kg) per tool. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: 20 x 5.5 x 2.5 inches (508 x 150 x 64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
P. | Universal Cascade: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Heavy duty steel with chrome finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hooks: 5 J hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 50 lb (22.5 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
Q. | Coat Hooks, 3 inch (76 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Heavy duty steel with matte finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 15 lb (6.8 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
R. | Coat Racks: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: Silver powder-coated. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Hooks: 5 double hooks. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 30 lb (13.6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
S. | Metal Baskets, 12 x 8 inch (305 x 203 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
T. | Metal Baskets, 15 x 8 x 11 inch (381 x 203 x 279 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
U. | Baskets, 24 x 12.5 x 8 inch (610 x 318 x 203 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with matte finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
V. | Metal Shelves, 12 x 24 inch (305 x 610 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: Silver powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
W. | Wire Mesh Shelves, 12 x 24 inch (305 x 610 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: Silver powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 100 lb (45 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
X. | Wire Mesh Shelves, 12 x 48 inch (305 x 1219 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish: Silver powder-coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 40 lb (18 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
Y. | White Shelves, 48 inch (1219 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: MDF with matte white melamine finish with shelf supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 125 lb (57 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: 48 x 14 x 1/2 inch (1219 x 356 x 12.7 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
Z. | Shelf Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: High grade steel with silver powder-coated finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Shelf Depth: Up to 14 inches (356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: 2.75 x 10 x 13 inches (70 x 254 x 330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AA. | Big Mouth Basket: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 24 x 24.5 x 13 inches (610 x 622 x 330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AB. | Ball Organizer - ProRack and Slatwall: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Nylon mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Compartments: 3 easy access compartments. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 30 lb (13.6 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Size: 49 x 12 x 12 inches (1245 x 305 x 305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes brackets for installation to both ProRack and Slatwall. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AC. | Probin, Small: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty, clear material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 5.5 x 3.25 x 5 inches (140 x 83 x 127 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 33 lb (15 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AD. | Probin, Deep: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty, clear material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 5.5 x 7 x 6.5 inches (140 x 178 x 165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 66 lb (30 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AE. | Probin, Large: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty, clear material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 11 x 7 x 14 inches (279 x 178 x 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 66 lb (30 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AF. | Probin, X-Large: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Heavy duty, clear material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Size: 21.5 x 6.5 x 13.5 inches (546 x 165 x 343 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Capacity: 55 lb (25 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Quantity: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Quantity: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
AG. | Proslat Wall Mount Garage Vac: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Air Flow: 100 cfm (2832 lpm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Capacity: 7 pounds (3.2 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Size: 29.56 x 9.5 inches (751 x 241 mm) by 4 inches (102 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Power: 120V, 12 amps, 50/60 hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Filtration: High efficiency micron triple-filtration process. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Vacuum: Provides constant suction even when bag is full. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hose: Stretches from 8 feet to 40 feet (2438 to 12192 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cord: 5.5 feet (1676 mm) long. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Non-corrosive telescopic wand. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Crevice tool. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Bare floor tool with rollers and horsehair. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Elongated dusting dashboard brush. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Wand holder clip. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Proslat Slatwall bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Bags, 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
AH. | Hook Kit - 20 Piece: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hooks, 4 inch (102 mm): 12. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Double Hooks, 4 inch (102 mm): 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Double Hooks, 8 inch (203 mm): 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Heavy Duty Hooks: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | U-Hooks: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
AI. | Sports Kit - 13 Piece: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hooks, 4 inch (102 mm): 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Heavy Duty Hooks: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Ski or Baseball Hook: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | U-Hooks: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fishing Rod Holder: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Board Rack: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Vertical Bike Hooks: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
AJ. | Back Splash Hook Kit - 10 Piece: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hooks, 4 inch (102 mm): 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Double Hook, 4 inch (102 mm): 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Double Hook, 8 inch (203 mm): 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Shelf and Paper Towel Holder: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Magnetic Tool Holder: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
AK. | Mini Hook Kit - 10 Piece: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Hooks, 4 inch (102 mm): 6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Double Hooks, 4 inch (102 mm): 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Double Hooks, 8 inch (203 mm): 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Heavy Duty Hooks: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | U-Hooks: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
AL. | Shelf and Basket Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Metal Baskets, 12 x 8 inch (305 x 203 mm): 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Metal Shelves, 12 x 24 inch (305 x 610 mm): 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
AM. | Probin Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Probin, Small: 10. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Probin, Deep: 5. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Probin, Large: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Probin, X-Large: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
AN. | Organizer Kit: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Magnetic Tool Holder: 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Coat Hooks: 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Shelf and Paper Towel Holder: 1. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||