MasterFormat: 2020
Download this Exterior Rolling Shutters Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
heroal USA Inc. Exterior Rolling Shutters
 
         
SECTION 10 71 13.19
 
         
EXTERIORROLLING SHUTTERS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** heroal USA Inc.; exterior rolling shutters, exterior security rolling shutters, exterior hurricane rolling shutters.
This section is based on the products of heroal USA Inc., which is located at:
7022 TPC Dr. Suite 100
Orlando, FL 32822
Toll Free Tel: 888-437=6257
Email: request info
Web: https://www.heroal.de/us
[ Click Here ] for additional information.
Renowned as a medium-sized company with a long tradition, heroal consists of 800 employees and is a leading specialist in aluminum systems. We provide unique solutions for roller shutters, windows, doors, roller doors, sun protection and curtain walls, and set standards in innovation and quality across the board. The premium engineering behind each "Made in Germany" product has come to symbolize a customer-oriented approach, highly specialized production, and powerful application. Adhering to our sustainable and environmental business approach, heroal uses recycled aluminum and renewable resources in its production, as well as utilizing a combined heat and power plant, and a fleet of high-standard vehicles.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Exterior Rolling Shutters.
 
          B.Exterior Security Rolling Shutters.
 
          C.Exterior Hurricane Rolling Shutters.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04 20 00 - Unit Masonry.
 
          B.Section 06 10 00 - Rough Carpentry0 - Rough Carpentry; for rough opening and blocking required for installation of shutters.
 
          C.Section 08 50 00 - Windows.
 
          D.Section 26 00 00 - Electrical.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA 2604/05 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels; 1998.
 
          B.ASTM International (ASTM):
          1.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
          2.ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference.
          3.ASTM E1886, Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
          4.ASTM E1996, Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricanes.
 
          C.European Standards (EN):
          1.EN 13125 - Shutters and Blind - Additional Thermal Resistance - Allocation of a Class of Air Permeability to a Product.
          2.EN 13241 - Industrial, Commercial, Garage Doors and Gates - Product Standard, Performance Characteristics.
          3.EN 13659 - Shutters and External Venetian Blinds - Performance Requirements Including Safety.
 
          D.Florida Building Code.
 
          E.German National Standards (DIN)
          1.DIN 1624 - Flat Products of Steel - Cold Rolled Narrow Strip in Widths Less Than 25.59 inch (650 mm) Of Mild Unalloyed Steels - Technical Delivery Conditions.
          2.DIN 4108 - Thermal Protection and Energy Economy in Buildings - Part 2: Minimum Requirements to Thermal Insulation.
          3.DIN EN ISO 12567 - Thermal performance of windows and doors -- Determination of thermal transmittance by the hot-box method -- Part 1: Complete windows and doors.
 
          F.Metro-Dade County, FL Building Code Compliance Office Protocol:
          1.TAS 201 - Impact Test Procedures.
          2.TAS 202 - Criteria for Testing Impact and Non-Impact Resistant Building Envelope Components Using Uniform Static Air Pressure.
          3.TAS 203 - Criteria for Testing Products Subject to Cyclic Wind Pressure Loading.
 
          G.Texas Building Code.
 
          H.VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include details of construction and relationship with adjacent construction.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long representing actual product, color, and patterns.
 
          E.Operating and maintenance data.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2 year experience installing similar products.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Remodel mock-up area as required to produce acceptable work.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Handling: Handle materials to avoid damage.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Warranty: Provide manufacturer's standard limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
          ** NOTE TO SPECIFIER ** As one of the leading aluminum system suppliers, heroal develops and produces perfectly coordinated systems for windows, doors, facades, roller shutters, roller doors and sun protection, complemented by louvre and sliding shutters, insect protection and terrace roofs and carports. By minimizing energy consumption during production, maximizing energy conservation during usage as well as ensuring optimum profitability during system manufacturing and an increase in the value of the building, heroal system solutions make a significant contribution to sustainable construction.
 
          A.Acceptable Manufacturer: heroal USA Inc., which is located at: 7022 TPC Dr. Suite 100; Orlando, FL 32822; Toll Free Tel: 888-437=6257; Email: request info; Web: https://www.heroal.de/us
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Energy saving: Roller shutters save energy on heating and offers passive temperature control. On cold nights, the heat loss is significantly reduced thanks to the air cushion between the window and the roller shutter. In summer, automatically controlled roller shutters ensure that the air-conditioning unit does not need to be used.
Soundproofing: Thanks to the system combining double-walled aluminum and polyurethane foam filling, heroal roller shutter systems ensure optimum soundproofing. Delete article if not required.
 
          2.2EXTERIOR ROLLING SHUTTERS
          ** NOTE TO SPECIFIER ** Delete slats options not required.
 
          A.Slats; Mini:
          ** NOTE TO SPECIFIER ** The small coverage width of 1.26 inch (32 mm) gives the heroal RS 32 - the smallest roller shutter slat in the system its strength. This is because thanks to the compact design, it meets the requirements of the wind resistance class 3 with an element width of 106.3 inch (2700 mm). Delete if not required.
          1.Model RS 32: Small roller shutter slat with high level of wind resistance.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 1.26 inch (32 mm).
          3)Slat Thickness: 0.33 (8.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 137.79 inch (3500 mm).
          b)Maximum Height: 137.79 inch (3500 mm).
          c)Maximum Area: 80.7 sq ft (7.5 sq m).
          5)Finished Curtain Weight: 0.98 lbs per sq ft (4.8 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 2. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 4. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** Benefits of the heroal RS 37 include the tight winding and small barrel diameter (165 mm diameter at a curtain height of 2500 mm). This is achieved thanks to the use of the most delicate slat in the heroal range (a nominal thickness of only 8 mm) - a perfect solution for construction requirements for very small box sizes. Delete if not required.
          2.Model RS 37: Small roller shutter slat with high level of wind resistance.
          a.System Dimensions and Properties: Design Options:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 1.46 inch (37 mm).
          3)Slat Thickness: 0.31 inch (8 mm).
          4)Overall Dimensions:
          a)Maximum Width: 118.11 inch (3000 mm).
          b)Maximum Height: 137.79 inch (3500 mm).
          c)Maximum Area: 66.74 sq ft (6.2 sq m).
          5)Finished Curtain Weight: 0.72 lbs per sq ft (3.5 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 1. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 4. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal RS 38 is a safe roller shutter solution particularly for regions with high wind loads. Excellent wind load values - resistance class 4 for element widths up to 102.36 inch (2600 mm) - are the result of the high stability of this roller shutter slat. Delete if not required.
          3.Model RS 38: The roller shutter for high wind loads.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 1.5 inch (38 mm).
          3)Slat Thickness: 0.35 inch (9 mm).
          4)Overall Dimensions:
          a)Maximum Width: 145.67 inch (3700 mm).
          b)Maximum Height: 149.61 inch (3800 mm).
          c)Maximum Area: 86.11 sq ft (8.0 sq m).
          5)Finished Curtain Weight: 0.92 lbs per sq ft (4.5 kg per sq m).
          6)Optimized noise insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 3. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 3. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal RS 41 has a large coverage width 1.61 inch (41 mm) and narrow nominal thickness 0.33 inch (8.5 mm), which means that it winds up very tightly and is best suited for use in small roller shutter boxes (6.85 inch (174 mm) barrel diameter with a curtain height of 98.43 inch (2500 mm)). The extremely durable roller shutter slat with low weight 0.76 lbs per sq ft (3.7 kg per sq m) fulfills wind load values of resistance class 3 with element widths up to 2900 mm. Delete if not required.
          4.Model RS 41: Tightly wound slat with wide coverage width.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage width: 1.61 inch (41 mm).
          3)Slat Thickness: 0.33 inch (8.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 137.79 inch (3500 mm).
          b)Maximum Height: 137.79 inch (3500 mm).
          c)Maximum Area: 75.35 sq ft (7.0 sq m).
          5)Finished Curtain Weight: 0.76 lbs per sq ft (3.7 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 2. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 4. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
 
          B.Slats; Standard:
          ** NOTE TO SPECIFIER ** The heroal RS 42 provides space-saving, tight winding with a weight of 0.80 lbs per sq ft (3.9 kg per sq m) and with an element width of 114.17 inch (2900 mm). It achieves the very good values of wind resistance class 3 thanks to a robust wall thickness of 0.37 inch (9.3 mm). Delete if not required.
          1.Model RS 42: Tightly wound slat with wide coverage width.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 1.65 inch (42 mm).
          3)Slat Thickness: 0.37 inch (9.3 mm).
          4)Overall Dimensions:
          a)Maximum Width: 137.79 inch (3500 mm).
          b)Maximum Height: 137.79 inch (3500 mm).
          c)Maximum Area: 75.35 sq ft (7.0 sq m).
          5)Finished Curtain Weight: 0.80 lbs per sq ft (3.9 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 2. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 3. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The durable roller shutter slats of the 50s series also characterize the heroal RS 52. With a nominal thickness of 0.53 inches (13.5 mm) and the polyurethane foam filling, the slat achieves excellent wind load values - wind resistance class 4 for element widths up to 106.3 inch (2700 mm). It is most suitable for use in small roller shutter boxes (7.09 inch (180 mm) diameters barrel diameter with a curtain height of 78.74 inch (2000 mm)). Delete if not required.
          2.Model RS 52: Tightly wound slat with wide coverage width.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 2.05 inch (52 mm).
          3)Slat Thickness: 0.53 inch (13.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 149.61 inch (3800 mm).
          b)Maximum Height: 177.17 inch (4500 mm).
          c)Maximum Area: 75.35 sq ft (9.0 sq m).
          5)Finished Curtain Weight: 0.82 lbs per sq ft (4.0 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 4. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          The outstanding winding function of the 50s series also characterizes the heroal RS 54. The perfect geometry of the slat ensures the low barrel diameter (7.64 inch (194 mm) barrel diameter with a curtain height of 110.24 inch (2800 mm)). These dimensions mean that the slat can also be installed in conventional porch roller shutter systems with the smallest of boxes. Delete if not required.
          3.Model RS 54: Tightly wound slat with wide coverage width.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: (54 mm).
          3)Slat Thickness: 0.53 inch (13.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 177.17 inch (4500 mm).
          b)Maximum Height: 149.61 inch (3800 mm).
          c)Maximum Area: 75.35 sq ft (9.0 sq m).
          5)Finished Curtain Weight: 0.86 lbs per sq ft (4.2 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 4. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
 
          C.Guiderails:
          ** NOTE TO SPECIFIER ** Delete guide rail options not required.
          1.F
          2.LHF
          3.LHTF
          4.LHTF 40
          5.HF
          6.HTF
          7.HTF 40
          8.HTF-V-40 N
          9.M-HTF
          10.F-HTF 12
          11.F-HTF 20
          ** NOTE TO SPECIFIER ** Delete enclosure options not required.
 
          D.Enclosures; Roller Shutter Angular Profile:
          1.Material: high quality aluminum alloy. Two box ends and two panel parts.
          2.Completely external enclosures with no building cavities.
          3.No thermal bridging.
          4.No acoustical bridging.
          5.Insect Screening.
          6.Highly weather-resistant surface with 2-layer thick coating.
          7.Color: _____.
          8.Color: As determined by the Architect from manufacturer's selection.
          9.Color: As determined by the Architect from the RAL color selection.
          The angled heroal FMR 20 degrees panel system, with its 20 degree slanted lower section, has an elegant appearance with clean lines. The tried-and-tested porch unit impresses thanks to the huge variety of installation options in the window reveal or on the facade. Box sizes are from 4.92 to 8.07 inch (125 to 205 mm).
          10.FMR 20 Degrees: Elegant angled porch panel with 20 degree slanted lower part.
          With its striking five-cornered box shape, the heroal FMR 45 roll-formed porch panel unit lends a stylish air to the look. of the facade. What's more, the 45 degree slant on the lower front panel brings greater incidence of light in rooms. Box sizes are from 3.94 to 9.06 inch (100 to 230 mm).
          11.FMR 45 Degrees: Five-cornered porch panel with a distinctive look. With a Greater incidence of light thanks to 45 degree slant.
          The square roll-formed heroal FMR 90 porch box impresses users with its clear right-angled outline and is suitable for use in a wide variety of facade architecture - both in new buildings and in refurbishments of old buildings. Box sizes are from 4.92 to 8.07 inches (125 to 205 mm).
          12.FMR 90 Degrees: Square porch panel with clear right-angled outline.
          ** NOTE TO SPECIFIER ** Delete box size options not required.
          13.Box Sizes: 3.94 inch (100 mm).
          14.Box Sizes: 4.92 inch (125 mm).
          15.Box Sizes: 5.39 inch (137 mm).
          16.Box Sizes: 5.91 inch (150 mm).
          17.Box Sizes: 6.50 inch (165 mm).
          18.Box Sizes: 7.09 inch (180 mm).
          19.Box Sizes: 8.07 inch (205 mm).
          20.Box Sizes: 9.06 inch (230 mm).
 
          E.Enclosures; Roller Shutter Flush Mounting:
          1.Material: high quality aluminum alloy. Two box ends and two panel parts.
          2.Insect screen.
          3.High-quality hwr powder coating.
          4.Color: _____.
          5.Color: As determined by the Architect from manufacturer's selection.
          6.Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal FMB 20 degrees is a stylish addition to facades with its 20 degree slanted panel. The huge variety of sizes and colors available enables a wide range of solutions for flush mounting installation.
          7.FMB 20 Degrees: Screen with 20 degrees slant.
          ** NOTE TO SPECIFIER ** With its striking five-cornered box shape, the heroal FMR 45 roll-formed porch panel unit lends a stylish air to the look of the facade. What's more, the 45 degree slant on the lower front panel brings greater incidence of light in rooms.
          8.FMB 45 Degrees: Screen with 45 degrees slant.
          ** NOTE TO SPECIFIER ** The square roll-formed heroal FMR 90 porch box impresses users with its clear right-angled outline and is suitable for use in a wide variety of facade architecture - both in new buildings and in refurbishments of old buildings.
          9.FMB 90 Degrees: Screen with 90 degrees slant.
          ** NOTE TO SPECIFIER ** Delete box size options not required.
          10.Box Sizes: 4.92 inch (125 mm).
          11.Box Sizes: 5.39 inch (137 mm).
          12.Box Sizes: 5.91 inch (150 mm).
          13.Box Sizes: 6.50 inch (165 mm).
          14.Box Sizes: 7.09 inch (180 mm).
          15.Box Sizes: 8.07 inch (205 mm).
 
          F.Enclosures; Roller Shutter Rounded Profile:
          1.Material: high quality aluminum alloy. Two box ends and two panel parts.
          2.Wide selection of colors.
          3.Clip-on rounded attachment profiles for guide rails.
          4.Insect screen.
          5.Highly weather-resistant surface with 2-layer thick coating.
          6.Color: _____.
          7.Color: As determined by the Architect from manufacturer's selection.
          8.Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal FMR Q quarter-circle roll-formed panel is the perfect porch variant for installation in deep window reveals: the upper end lies flush against the lintel - a box solution that is just as elegant as it is discrete in its appearance.
          9.FMR Q: Quarter-circle porch panel system specifically for flush installation in reveals.
          ** NOTE TO SPECIFIER ** Delete box size options not required.
          a.Box Sizes: 5.39 inch (137 mm).
          b.Box Sizes: 5.91 inch (150 mm).
          c.Box Sizes: 7.09 inch (180 mm).
          d.Box Sizes: 8.07 inch (205 mm).
          ** NOTE TO SPECIFIER ** The heroal FMR HC roll-formed round panel made of high- quality aluminum alloys can be integrated as a porch unit in harmony with the facade or can create a visual accent with a distinctive color design. This rounded look can be specifically expanded with clip-on rounded attachment profiles for the guide rails.
          10.FMR HC: Fully rounded porch panel system.
          ** NOTE TO SPECIFIER ** Delete box size options not required.
          a.Box Sizes: 5.39 inch (137 mm).
          b.Box Sizes: 5.91 inch (150 mm).
          c.Box Sizes: 6.50 inch (165 mm).
          d.Box Sizes: 7.09 inch (180 mm).
          e.Box Sizes: 8.07 inch (205 mm).
 
          G.Motor and Controls:
          1.As recommended by manufacturer of motor and controls.
          2.Refer to the appropriate sections in Division 16 that specify motors and controls.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3EXTERIOR SECURITY ROLLER SHUTTERS
 
          A.Slats; Burglary resistant per DIN 1627
          ** NOTE TO SPECIFIER ** The foam filling, strengthened with melamin resin, gives the elegant heroal RS 37 RC 2 slat, which weighs 1.80 lbs per sq ft (8.8 kg per sq m), its excellent bending strength and stability. With a coverage width of 1.46 inches (37 mm) and a nominal thickness of 0.37 inch (9.5 mm) the slat is tested and approved up to resistance class RC 2 in accordance with DIN 1627. The heroal RS 37 RC 2 has also been awarded hail class 7. Delete if not required.
          1.Model RS 37 RC 2: RC 2 security roller shutter slat with burglary resistance.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam with melamin resin.
          2)Coverage Width: 1.46 inches (37 mm).
          3)Slat Thickness: 0.37 inch (9.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 165.35 inch (4200 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 113 sq ft (10.5 sq m).
          5)Finished Curtain Weight: 1.80 lbs per sq ft (8.8 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB Design.
          7)Wind Load Resistance Class Per EN 13241: 4. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Burglary Resistance: RC 2 per DIN 1627.
          9)Hail Class: 7. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal roll-formed roller shutter slats RS 37 RC 3, made from stainless steel, are extremely durable and resilient. heroal systems with high-grade steel roller shutter slats and filled with a durable two-component composite material are tested and approved to resistance class RC 3, in accordance with DIN 1627. The heroal RS 37 RC 3 achieves the maximum hail protection, class 7, no optical or mechanical damage occurs at all. Delete if not required.
          2.Model RS 37 RC 3:
          a.System Dimensions and Properties:
          1)Material: Stainless steel.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Durable two-component composite material.
          2)Coverage Width: 1.46 inches (37 mm).
          3)Slat Thickness: 0.37 inch (9.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 196.85 inch (5000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 129.17 sq ft (12.0 sq m).
          5)Finished Curtain Weight: 2.87 lbs per sq ft (14.0 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 6. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Resistance Class: RC 2 Per DIN 1627.
          9)Resistance Class: Up to RC 3 Per DIN 1627.
          10)Hail Class: 7. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          ** NOTE TO SPECIFIER ** The extremely rigid standard safe slats feature a nominal thickness of 0.55 inch (14 mm) and a foam filling strengthened with melamin resin and are designed for the installation of security roller shutters up to resistance class 2 / RC 2. The heroal RS 53 RC 2 achieves excellent wind load values of up to resistance class 6 with element widths up to 125.98 inch (3200 mm). The heroal RS 53 RC 2 has also been awarded hail class 7. Delete if not required.
          3.Model RS 53 RC 2 (Cat. D): Highly durable and secure due to 14 mm nominal thickness.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-Formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam with melamin resin.
          2)Coverage Width: 2 inches (51 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 216.53 inch (5500 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 177.60 sq ft (16.5 sq m).
          5)Finished Curtain Weight: 2.15 lbs per sq ft (10.5 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 6. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Enhanced Burglary Resistance: RC 2 Per DIN 1627.
          9)Hail Class: 7. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal RS 53 RC 3, which is roll-formed from a special stainless steel alloy and filled with a heavy-duty two- component composite material, fulfils the most demanding of security requirements: it can withstand wind loads up to resistance class 6 with element widths up to 157.48 inches (4000 mm) and offers increased burglary resistance up to resistance class 3. The heroal RS 53 RC 3 achieves the maximum hail protection, class 7, no optical or mechanical damage occurs at all. Delete if not required.
          4.Model RS 53 RC 3 (Cat. E): Extremely high resistance level.
          a.System Dimensions and Properties:
          1)Material: Stainless steel.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Heavy-duty two-component composite material.
          2)Coverage Width: 2 inches (51 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 236.22 inch (6000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 193.75 sq ft (18.0 sq m).
          5)Finished Curtain Weight: 3.69 lbs per sq ft (18.0 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 6. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Available Resistance Class: Up to RC 3 Per DIN 1627.
          9)Hail Class: 7. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
 
          B.Enclosures; Burglary resistant per DIN 1627:
          The heroal FMS 45 extruded panel system offers an extremely high degree of protection against burglary attempts, which means that the system meets the requirements for security roller shutters of resistance class RC 2 and RC 3 for DIN EN 1627. This is ensured by elements such as walls with a thickness of over 1/8 inch (3 mm), a special security lock that can only be opened with a special key and box ends made from robust steel.
          1.Model: FMS 45 Degrees:
          2.Material: high quality aluminum alloy. Two box ends and two panel parts.
          a.Wall Thicknesses: 1/8 inch (3 mm) thick minimum.
          b.Lower panel beveled at a 45 degree angle.
          3.Extruded panel system made from high quality aluminum alloy.
          ** NOTE TO SPECIFIER ** Delete resistance class option not required.
          4.Resistance Class: RC2.
          5.Resistance Class: RC3.
          6.Security lock.
          7.Box Size: 8.07 inch (205 mm).
          8.High-quality hwr powder coating.
          9.Color: _____.
          10.Color: As determined by the Architect from manufacturer's selection.
          11.Color: As determined by the Architect from the RAL color selection.
 
          C.Slats; Burglary resistant per the technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection).
          ** NOTE TO SPECIFIER ** The exceptional material strength and special foam compound make the heroal RS 37 SL an unrivalled, extremely durable roller shutter slat. It fulfils the requirements of wind resistance class 4 with element widths of up to 118.11 inch (3000 mm) (HTF 40 guide rail profile with 1.57 inch (40 mm) insertion depth) as well as technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection) for protection against burglaries. Delete if not required.
          1.Model RS 37 SL: Security roller shutter slat with burglary resistance.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 1.46 inches (37 mm).
          3)Slat Thickness: 0.38 inch (9.5 mm).
          4)Overall Dimensions:
          a)Maximum Width: 157.48 inch (4000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 66.74 sq ft (9.0 sq m).
          5)Maximum Width x Height: 157.48 x 157.48 inches (4000 x 4000 mm).
          6)Maximum Area: 96.88 sq ft (9.0 sq m).
          7)Finished Curtain Weight: 1.21 lbs per sq ft (5.9 kg per sq m).
          8)Optimized Noise Insulation: Plus 10 dB.
          9)Wind Load Resistance Class Per EN 13241: 4. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          10)Burglary Resistance: In accordance with technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection).
          11)Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Elegant slat design.
          2)Highly weather-resistant surface with 2-layer thick coating.
          3)Color: _____.
          4)Color: As determined by the Architect from manufacturer's selection.
          5)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** As the most durable slat of the 50s series, the heroal RS 55 SL meets the requirements of technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection) for enhanced protection against burglaries and achieves excellent wind load values of resistance class 6 with element widths up to 110.24 inch (2800 mm). Delete if not required.
          2.Model RS 55 SL: Security roller shutter slat with burglary resistance.
          a.System Dimensions and Properties:
          1)Material: Roll-formed aluminum alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 2.16 inches (55 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 196.85 inch (5000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 66.74 sq ft (12.0 sq m).
          5)Finished Curtain Weight: 1.02 lbs per sq ft (5.0 kg per sq m)
          6)Optimized Noise Insulation: Plus 10 dB Design.
          7)Wind Load Resistance Class Per EN 13241: 5. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Burglary Resistance: In accordance with technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection).
          9)Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Used in Roller Shutters or Roller Doors.
          2)Elegant slat design.
          3)Highly weather-resistant surface with 2-layer thick coating.
          4)Color: _____.
          5)Color: As determined by the Architect from manufacturer's selection.
          6)Color: As determined by the Architect from the RAL color selection.
 
          D.Enclosures; Burglary Resistant per the Technical Directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection).
          1.General:
          a.Material: High quality aluminum alloy. Two box ends and two panel parts.
          b.Insect screen.
          c.High-quality hwr powder coating.
          d.Color: _____.
          e.Color: As determined by the Architect from manufacturer's selection.
          f.Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal FME 20 extruded slanted variant offers an additional advantage in terms of stability and security: versatile range of installation options for the six box sizes. Delete if not required.
          2.Model FME 20: Elegant angled, extruded porch panel with 20 degree slant.
          ** NOTE TO SPECIFIER ** The heroal FME 45 extruded panel system offers a durable and secure box solution. Dimensionally stable, even when using large element widths. The 45 degrees slant ensures a greater incidence of light. Delete if not required.
          3.Model FME 45: Distinctive, extruded porch panel with 45 degree slant.
          ** NOTE TO SPECIFIER ** The heroal FME 90 porch box system is a square, extruded panel solution with a clear right-angled outline. It is equally suitable for both new and old buildings and meets the highest requirements in terms of burglar protection. Delete if not required.
          4.Model FME 90: Square, extruded porch panel with clear right-angled outline.
          ** NOTE TO SPECIFIER ** Delete model FME HC if not required.
          5.Model FME HC: Full half-circle rounded profile.
          a.Clip-on rounded attachment profiles for guide rails.
          ** NOTE TO SPECIFIER ** Delete box size options not required. FME HC is not available in a (125 mm) box size.
          6.Box Sizes: 3.94 inch (100 mm) (only FME 45).
          7.Box Sizes: 4.92 inch (125 mm).
          8.Box Sizes: 5.39 inch (137 mm).
          9.Box Sizes: 5.91 inch (150 mm).
          10.Box Sizes: 6.50 inch (165 mm).
          11.Box Sizes: 7.09 inch (180 mm).
          12.Box Sizes: 8.07 inch (205 mm).
 
          E.Motor and Controls:
          1.As recommended by manufacturer of motor and controls.
          2.Refer to the appropriate sections in Division 16 that specify motors and controls.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4EXTERIOR HURRICANE ROLLER SHUTTERS
 
          A.Performance Requirements:
          1.Florida Building Code - High Velocity Hurricane Zone.
          2.Texas Dept. of Insurance, TAS 201, TAS 202, and TAS 203.
          3.Tested per the Following:
          a.ASTM E330.
          b.ASTM E1886.
          c.ASTM E1996.
 
          B.Slats; Hurricane Roller Shutters:
          ** NOTE TO SPECIFIER ** The extremely rigid Standard Safe slats feature a nominal thickness of 14 mm and a foam filling strengthened with melamin resin and are designed for the installation of security roller shutters up to resistance class 2 / RC 2. The heroal RS 53 RC 2 achieves excellent wind load values of up to resistance class 6 with element widths up to 3200 mm. The heroal RS 53 RC 2 has also been awarded hail class 6. Delete if not required. Delete if not required.
          1.Model RS 53 RC 2 (Cat. D): Highly durable and secure due to 14 mm nominal thickness.
          a.System Dimensions and Properties:
          1)Material: Extruded aluminum alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam with melamin resin.
          2)Coverage Width: 2 inches (51 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 216.53 inch (5500 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 177.60 sq ft (16.5 sq m).
          5)Finished Curtain Weight: 2.15 lbs per sq ft (10.5 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 6. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Enhanced Burglary Resistance: RC 2 Per DIN 1627.
          9)Hail Class: 6. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** The heroal RS 53 RC 3, which is roll-formed from a special high-grade steel alloy and filled with a heavy-duty two component composite material, fulfils the most demanding of security requirements: it can withstand wind loads up to resistance class 6 with element widths up to 4000 mm and offers increased burglary resistance up to resistance class 3. The heroal RS 53 RC 3 achieves the maximum hail protection, class 7, no optical or mechanical damage occurs at all. Delete if not required. Delete if not required.
          2.Model RS 53 RC 3 (Cat. E): Extremely high resistance level.
          a.System Dimensions and Properties:
          1)Material: High-grade steel alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 2 inches (51 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 236.22 inch (6000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 193.75 sq ft (18.0 sq m).
          5)Finished Curtain Weight: 3.69 lbs per sq ft (18.0 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 6. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Available Resistance Class: Up to RC 3 Per DIN 1627.
          9)Hail Class: 7. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Option:
          1)Highly weather-resistant surface with 2-layer thick coating.
          2)Color: _____.
          3)Color: As determined by the Architect from manufacturer's selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** As the most durable slat of the 50s series, the heroal RS 55 SL meets the requirements of technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection) for enhanced protection against burglaries and achieves excellent wind load values of resistance class 6 with element widths up to 110.24 inch (2800 mm). Delete if not required.
          3.Model RS 55 SL: Security roller shutter slat with burglary resistance.
          a.System Dimensions and Properties:
          1)Material: Extruded aluminum alloy.
          a)Roll-formed Wall Thickness: As standard with manufacturer.
          b)Slat Fill: Polyurethane foam.
          2)Coverage Width: 2.16 inches (55 mm).
          3)Slat Thickness: 0.55 inch (14 mm).
          4)Overall Dimensions:
          a)Maximum Width: 196.85 inch (5000 mm).
          b)Maximum Height: 157.48 inch (4000 mm).
          c)Maximum Area: 66.74 sq ft (12.0 sq m).
          5)Finished Curtain Weight: 1.11 lbs per sq ft (5.4 kg per sq m).
          6)Optimized Noise Insulation: Plus 10 dB.
          7)Wind Load Resistance Class Per EN 13241: 5. With 106.3 inch (2700 mm) element width and a guide with 1 inch (25 mm) immersion depth.
          8)Burglary Resistance: In accordance with technical directive TR 111 from the BVRS (German federal association for manufacturers of roller shutters and sun protection).
          9)Hail Class: 5. Per VKF (Swiss Association of Cantonal Fire Insurance Companies) Test Specifications No. 02. The value reflects the mechanical functional capability.
          b.Design Options:
          1)Used in Roller Shutters or Roller Doors.
          2)Elegant slat design.
          3)Highly weather-resistant surface with 2-layer thick coating.
          4)Color: _____.
          5)Color: As determined by the Architect from manufacturer's selection.
          6)Color: As determined by the Architect from the RAL color selection.
 
          C.Enclosures; Hurricane Resistant:
          1.Model GKSE:
          a.Material: high quality aluminum alloy. Two box ends and two panel parts.
          1)Wall Thicknesses: 1/8 inch (3 mm) thick minimum.
          2)Lower panel elegantly beveled at a 45 degree angle.
          b.Hurricane, burglar, and weather resistant.
          c.Security: Watertight closure of the inspection cover in the upper area.
          1)Security lock.
          d.Soundproofing: Reduces the noise levels caused by the winding process, as opposed to boxless installation.
          e.Box Ends: Powder coated Aluminum die castings.
          f.High-quality hwr powder coating.
          g.Color: _____.
          h.Color: As determined by the Architect from manufacturer's selection.
          i.Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** Delete box size options not required.
          2.Box Size: 8 inch (203 mm).
          3.Box Size: 9 inch (229 mm).
          4.Box Size: 10 inch (254 mm).
          5.Box Size: 11.8 inch (300 mm).
 
          D.Motor and Controls:
          1.As recommended by manufacturer of motor and controls.
          2.Refer to the appropriate sections in Division 16 that specify motors and controls.
 
          E.Accessories:
          ** NOTE TO SPECIFIER ** When the roller shutter is closed, the end slats produced from extruded aluminum provide a heavy-duty, thermally insulating tight seal.
The color designs for the end slats can be selected from the comprehensive color palette. The finishing process is performed on heroal's own coating system by applying the high-quality hwr powder coating, which conforms to the highest quality standards. Delete if not required.
          1.End Slats: Heavy-duty and forms a tight seal.
          a.Energy Saving: Tightly closing end slats provide thermal insulation and therefore savings on energy costs.
          b.Security:
          1)Heavy-duty, extruded aluminum end slats.
          2)Unhindered winding up of curtain thanks to backstop function.
          3)Security option: possibility to slide in flat steel Soundproofing.
          c.Soundproofing: Optimized noise insulation: Plus 10 dB.
          d.Design:
          1)Hidden backstop.
          2)Stopping block.
          3)Backstop with angled end slat.
          e.Finish:
          1)High-quality hwr powder coating.
          2)Color: _____.
          3)Color: As selected by the Architect from manufacturer's wide selection.
          4)Color: As determined by the Architect from the RAL color selection.
          ** NOTE TO SPECIFIER ** heroal offers a wide range of guide rails, which can be used to implement perfectly tailored solutions for any installation situation. The extremely durable, extruded rails, manufactured from premium-quality aluminum, are equipped with rolled-in inserts and make for a durable curtain frame. The color designs for the guide rails can be selected from the comprehensive color palette. Delete if not required.
          2.Guide Rails:
          a.Energy Saving: Guide rails prevent thermal bridges between roller shutters and window frames, and the associated energy losses.
          b.Security:
          1)Particularly durable, extruded aluminum guide rails.
          2)Reliable curtain movement thanks to rolled-in weather strip made from hard and soft PVC or brush inserts.
          3)Durable curtain frame.
          c.Soundproofing: Quiet curtain operation.
          d.Design:
          1)Design flexibility thanks to extensive range of variants.
          2)Design variants for integrated insect screen.
          e.Finish:
          1)High-quality hwr powder coating.
          2)Color: _____.
          3)Color: As selected by the Architect from manufacturer's wide selection.
          4)Color: As determined by the Architect from the RAL color selection.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          B.Test for proper operation and adjust until satisfactory results are achieved.
 
          3.4FIELD QUALITY CONTROL
 
          A.Test for proper operation and adjust until satisfactory results are obtained.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6PRODUCT MAINTENANCE AND USE
 
          A.Proper maintenance measures shall be taken to ensure a long life for the shutter product. The following cleaning conditions shall be met to qualify for product warranty consideration:
          1.Documented cleaning, two times per calendar year.
          2.Mild alkaline detergent and clean water wash.
          3.Effect may be increased by rubbing with a soft, non-scratch cotton cloth.
          4.Temperature of parts should not exceed 80 degrees F (26.7 degrees C) during cleaning.
          5.Use only isopropyl alcohol for removal of grease or oily substances.
          6.Cleaning solution must not be allowed to react for more than one hour.
          7.After cleaning, all surfaces should be thoroughly rinsed with clean, cold water.
          8.Thoroughly cleaned and lubricated yearly to maintain smooth, trouble free operation.
 
         
END OF SECTION