| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Lawrence Fabric & Metal Structures, which is located at: 3509 Tree Court Industrial Blvd. St. Louis, MO 63122 Toll Free Tel: 800-527-3840 Tel: 636-861-0100 Fax: 636-861-0150 Email: request info Web: http://www.lawrencefabric.com [ Click Here ] for additional information. In business since 1941, Lawrence Fabric & Metal Structures is the region's premier manufacturer of Awnings & Canopies, Fabric Shade Structures, Exhibit & Experiential Displays and Industrial & Aerospace Fabrication. Lawrence is known for design and engineering excellence, exceptional customer service and the ability to meet extraordinary challenges, earning Lawrence the reputation of the "Can Do" company. Your Imagination is our Vision! Create an architectural statement with distinctive, louvered, standing seam or flat metal commercial awnings and canopies. All-metal designs communicate your character and style while providing energy saving protection from the elements. Lawrence designs, engineers, builds and installs custom standing seam, all-metal awnings and canopies that help you extend a warm welcome to visitors. Commercial awnings can really make a difference as to how your business looks and how other people perceive your company. Contact us today to learn more about our commercial awnings and canopies. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Metal Awnings and Canopies of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standard Canopy. (LFS-FLA) | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Standard Canopy (LFS-FLD) | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Standard Canopy with Channel Fascia. (LFS-FLCA) | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Post Supported Standard Canopy. (LFS-FLA/LFS-FLCA) | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sunshade Canopy. (LFS-FLV) | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Sloping Canopy. (LFS-SLP) | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Traditional Awning. (LFS-TR) | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 12 13 - Architecturally-Exposed Structural Steel Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 05 40 00 - Cold-Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 62 00 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum five years documented experience with projects of similar scope and complexity, and approved by Manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions i.e. temperature, humidity, and ventilation within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's Warranty: Aluminum frames are warranted against defects in workmanship for five years from date of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Lawrence Fabric & Metal Structures, which is located at: 3509 Tree Court Industrial Blvd.; St. Louis, MO 63122; Toll Free Tel: 800-527-3840; Tel: 636-861-0100; Fax: 636-861-0150; Email: request info; Web: http://www.lawrencefabric.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | METAL AWNINGS AND CANOPIES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards Compliance: Comply with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Standard Canopy, Basis of Design: LFS-FLA Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum, alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Fully welded frame with mechanically fastened supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Decking: Aluminum interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Profile: 3 x 6 inch (76 x 152 mm) interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Corrugated Sheet Metal: M-Core. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Corrugated Sheet Metal: U-Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fascia: G-style gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Welded as one piece or in sections as required for width of canopy. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Profile: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Profile: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Profile: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Profile: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Water Dispersal: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Scuppers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sleeves to accommodate downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Frame Section: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame Section Range: 24 to 30 ft (7315 to 9144 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hanger Rods: 0.750 inch (19 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hanger Rods: 1 inch (25 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Steel Internal Outrigger: 3 x 3 inch (76 x 76 mm) in lieu of support rods, | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Escutcheon Plate: 6 x 6 inch (152 x 152 mm); steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Escutcheon Plate: 6 x 6 inch (152 x 152 mm); aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Spacing: 10 ft (3048 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Projection Without Hanger Rods: 2 ft (610 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Projection With Hanger Rods: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Projection With Internal Outriggers: 4 ft (1219 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: AAMA 2603 compliant powder coat; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: AAMA 2604 compliant powder coat; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: AAMA 2605 compliant finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; aluminum interlocking pans only. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: 2-part Polyurethane factory applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Finish: Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Standard Canopy, Basis of Design: LFS-FLD Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum (6063-T6). Corrugated Steel panels; Kynar finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Fully welded frame with mechanically fastened supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | FLD - Standard Fascia Profile: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Decking: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | M-Cor corrugated metal sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | U-Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Water Dispersal: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Scuppers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Width: Unlimited. Frame sections up to 24 ft 0 inches (7315 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Aluminum Hanger Rod: 1 inch (25 mm), | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Aluminum Plate Escutcheon Plate: 6 x 6 inch (152 x 152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Maximum Spacing: 10 ft 0 inches (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Projection Without Hanger Rods: 2 ft (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Projection With Hanger Rods: Up to 6 ft (1829 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: AAMA 2603 compliant powder coat; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: AAMA 2604 compliant powder coat; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: AAMA 2605 compliant finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: 2-part Polyurethane factory applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: Decking has Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Standard Canopy with Channel Fascia, Basis of Design: LFS-FLCA Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum, alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Fully welded frame with mechanically fastened supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Decking: Aluminum interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Profile: 3 x 6 inch (76 x 152 mm) interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Corrugated Sheet Metal: M-Core. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Corrugated Sheet Metal: U-Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fascia: Channel, gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Welded as one piece or in sections as required for width of canopy. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Profile: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Profile: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Water Dispersal: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Scuppers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sleeves to accommodate downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Frame Section: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame Section Range: 24 to 30 ft (7315 to 9144 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Support: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hanger Rods: 0.750 inch (19 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hanger Rods: 1 inch (25 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Steel Internal Outrigger: 3 x 3 inch (76 x 76 mm) in lieu of support rods, | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Escutcheon Plate: 6 x 6 inch (152 x 152 mm); steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Escutcheon Plate: 6 x 6 inch (152 x 152 mm); aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Spacing: 10 ft (3048 mm) maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Projection Without Hanger Rods: 2 ft (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Projection With Hanger Rods: 10 ft (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Projection With Internal Outriggers: 4 ft (1219 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: AAMA 2603 compliant powder coat; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: AAMA 2604 compliant powder coat; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: AAMA 2605 compliant finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; aluminum interlocking pans only. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Finish: 2-part Polyurethane factory applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Finish: Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Post Supported Standard Canopy, Basis of Design: LFS-FLA/LFS-FLCA; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Fully welded frame with mechanically fastened supports. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Decking: Aluminum interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Profile: 3 x 6 inch (76 x 152 mm) interlocking pan. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Corrugated Sheet Metal: M-Core. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Corrugated Sheet Metal: U-Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fascia: G-style gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Welded as one piece or in sections as required for width of canopy. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Profile; FLA: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Profile; FLA: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Profile; FLA: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Profile; FLA: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Fascia: Channel, gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Welded as one piece or in sections as required for width of canopy. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Profile; FLCA: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Profile; FLCA: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Water Dispersal: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Scuppers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Sleeve to accommodate downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Aluminum gutter beam with downspout. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Internal drainage through substructure post; aluminum only. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Mouse hole drains w/diverter plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Width: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Frame Section: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Frame Section Range: 24 to 30 ft (7315 to 9144 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Support Posts: As detailed on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: Galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Black steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Internal gutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: AAMA 2603 compliant powder coat; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: AAMA 2604 compliant powder coat; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: AAMA 2605 compliant finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; aluminum interlocking pans only. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: 2-part Polyurethane factory applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Sunshade Canopy, Basis of Design: LFS-FLV Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum, alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Welded. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Decking: Aluminum louvered blades. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Profile: L-1 z-shaped louver blades. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Fascia: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | G-style gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Channel, gutter fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Welded as one piece or in sections as required for width of canopy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Profile: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Profile: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Gutter Beam: External aluminum channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Include scuppers. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Include weep holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Width: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Width: 24 feet (7315 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Projection: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Projection: 2 feet (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Projection: 10 feet (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Support: Hanger rods: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Diameter: 0.750 inches (19.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Diameter: 1.0 inches (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Spacing: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Spacing: 10 feet (3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: AAMA 2603 compliant two-part polyurethane enamel finish or powder coat finish; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: AAMA 2604 compliant powder coat finish; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: AAMA 2605 compliant powder coat finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; only on bottom of interlocking pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Sloped Canopy, Basis of Design: LFS-SLP Open Ended Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum, alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Welded and mechanically fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Slope Surface: Flat aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Slope Surface: Standing seam steel, 12 inch (305 mm) seam spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Slope Surface: Standing seam steel, 16 inch (406 mm) seam spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Slope Surface: Corrugated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Slope: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Frame: Extruded aluminum tube frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Box Height: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Box Height: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Box Height: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Box Height: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Width: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Projection: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Projection: 8 feet (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Support: Lower support posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Frame only. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Frame and underside of standing seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Finish: AAMA 2603 compliant two-part polyurethane enamel finish or powder coat finish; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Finish: AAMA 2604 compliant powder coat finish; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Finish: AAMA 2605 compliant powder coat finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; only on bottom of interlocking pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Traditional Awning, Basis of Design: LFS-TR Close Ended Canopy; as manufactured by Lawrence Fabric and Metal Structures Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Material: Extruded aluminum, alloy 6063-T6. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Fabrication Method: Welded and mechanically fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Slope Surface: Flat aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Slope Surface: Standing seam steel, 12 inch (305 mm) seam spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Slope Surface: Standing seam steel, 16 inch (406 mm) seam spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Slope Surface: Corrugated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Slope: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Frame: Extruded aluminum tube frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Box Height: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Box Height: 4 inches (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Box Height: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Box Height: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Box Height: 10 inches (254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | End Finish: Matches slope surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Underside: Open. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Underside: Soffit. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Width: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Projection: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Projection: 8 feet (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
20. | Support: Lower support posts. | |||||||||||||||||||||||||||||||||||||||||||||||||
21. | Frame only. | |||||||||||||||||||||||||||||||||||||||||||||||||
22. | Frame and underside of standing seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
23. | Finish: AAMA 2603 compliant two-part polyurethane enamel finish or powder coat finish; 1-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
24. | Finish: AAMA 2604 compliant powder coat finish; 5-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
25. | Finish: AAMA 2605 compliant powder coat finish; 10-year warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
26. | Finish: Special Wood Grain: AAMA 2604 compliant powder coat; only on bottom of interlocking pans. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Confirm dimensions and elevations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verify that wall structure can support canopy loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||